Teensy 3.x and Teensy-LC + "Prop Shield" Sound and Synth Development Boards

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Teensy 3.x and Teensy-LC + "Prop Shield" Sound and Synth Development Boards

Teensy 3.x and Teensy-LC + "Prop Shield" Sound and Synth Development Boards


Video Link : 6084

Description:

Teensy 3.1 and Teensy-LC are a complete USB-based development tools featuring respectively the Kinetis 32-bit Cortex-M4 K20 and Cortex-M0+ KL26 devices running @ 72 and 48 MHz. Teensy 3.1 is equipped with 256KB flash and 64KB RAM. Teensy-LC board is equipped with 62KB flash and 8KB RAM.

teensy31.png

Value Propositions

* Very small footprint development tools

* Very Low Cost dev tool

* They are able to implement many different projects

* Open source SDKs

Teensy board with very high extended-Arduino compatible performance levels and libraries taking advantage of Kinetis features like low power modes and internal DMA. Libraries for LED (WS2811) and 16bit 44.1kHz audio quality is where Makers go when they need quality, performance and small size.

FEATURES

Hardware Specifications

SpecificationTeensy LCTeensy 3.0Teensy 3.1 & 3.2Units
Processor

MKL26Z64VFT4
32 bit ARM

Cortex-M0+

48 MHz

MK20DX128
32 bit ARM
Cortex-M4
48 MHz
MK20DX256
32 bit ARM
Cortex-M4
72 MHz
Flash Memory62128256kbytes
RAM Memory81664kbytes
EEPROM1/8 (emu)22kbytes
I/O46, 5 Volt34, 3.3 Volt34, 3.3V, 5V tol
Analog In81421
PWM91012
UART,I2C,SPI1,1,13,1,13,2,1
Price$24.00$19.00$19.80USD

Software Enablement


RECOMMENDED PRODUCTS

ProductDescription
Kinetis KMicrocontroller
Kinetis L
Microcontroller

RESOURCES

TitleType
PJRC (Teensy Official Website)Web Page
ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎07-28-2016 12:14 PM
更新者:
NXP Employee