NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
JN516x-EK004 ZigBee Smart Home Kit with NFC Commissioning All necessary hardware components to demonstrate, evaluate and develop ZigBee wireless network solutions with IoT connectivity and NFC commissioning Firmware pre-loaded with demonstration software for both ZigBee nodes and IoT Gateway Free support resources for developing ZigBee applications for the JN516x microcontrollers Expandable with the addition of extra ZigBee nodes, available separately             JN516x-EK004 Evaluation Kit                               NFC Controller on Raspberry Pi Board Physical Components The JN516x-EK004 ZigBee Smart Home Evaluation Kit includes the following hardware components: Gateway Component Raspberry Pi single-board computer to act as IoT Gateway Host JN5169 USB dongle (OM15020) to act as ZigBee Control Bridge Wi-Pi Raspberry Pi dongle for Wi-Fi connectivity NFC controller (PN7120) for NFC commissioning of ZigBee nodes ZigBee Node Components Carrier boards (OM15022) to accommodate expansion board and ZigBee JN5169 module, and incorporating NFC connected tag (NTAG I 2 C) including NFC antenna ZigBee modules (JN5169-001-T00/T01) providing processing platform and RF interface Generic expansion board (DR1199) with switch and level control functionality Lighting/Sensor expansion board (DR1175) with white light, colour light and sensor functionality Software Pre-loaded ZigBee Smart Home demonstration Flash programming utility for firmware re-programming Software Developer’s Kits (SDKs) for developing applications for JN516x microcontrollers Eclipse-based Integrated Development Environment (IDE) for easy application development Application Notes containing example applications and templates This Demo Is Probably of Interest If You: Work with Home Automation, Smart Energy or other similar IoT applications Need a state-of-the-art ZigBee solution Need a secure and convenient way to commission devices to your ZigBee network Key Benefits of Kit All-in-one kit to rapidly get started with your ZigBee application development Leverages NXP NFC solution to commission ‘smart nodes’ out of the box, securely and in just one tap Comprehensive support software and collateral for developing custom ZigBee solutions with IoT connectivity Video Link : 4980 JN516x-EK004 Evaluation Kit Leaflet JN516x-EK004 Evaluation Kit User Guide JN5169 ZigBee Wireless Microcontroller JN5169 USB Dongle for ZigBee (OM15020) ZigBee 3.0 Wireless Network Protocol ZigBee Generic Node Expansion Kit (JN5169XK010) ZigBee Lighting/Sensor Node Expansion Kit (JN5169XK020) NFC Controller (PN7120) NFC Connected Tags (NTAG I 2 C)
記事全体を表示
Introduction The LS1046A MPU capabilities to manage data are one of the cornerstones in its design, this makes it a perfect choice when the end-application is related to data network management. The Frame Management features enable the possibility to process big data files that later on can be distributed by the network. The LS1046A also offers up-to 3 PCIe 3.0 Lanes to connect-state-of-the-art wireless cards and one SATA 3.0 interface that can be used for high-speed storage purposes. Overview This demonstration belongs to a demo bundle of the FRWY LS1046A, it intends to showcase the performance of the board in different use cases regarding edge computing. This demo provides the user an example of the LS1046A behavior when is used as a video streamer box over the QCA M.2 Wi.Fi. card. The user can access to the video vault by using a LAN infrastructure and reproduce any video in a tablet, smartphone or smart tv. Video streaming applications, centralize the highest workload in specific single or distributed systems, leaving the end-device a low demand workload. Having single-purpose systems allows an easier upgradable storage capacity, which translates to lower costs in these devices. Block Diagram Products NXP Product Link FRWY LS1046A TP LS1046A Freeway Board | NXP
記事全体を表示
Inside CodeWarrior there exists a capability to query the QorIQ and QorIQ Qonverge processors' advanced on-chip debug circuitry and make that data EXTREMELY useful. Watch this demo to get a taste of the amazing things you can measure using CodeWarrior.     Features Inside CodeWarrior Development Tools there exists a capability to query QorIQ Processors, QorIQ and QorIQ Qonverge processors' advanced on-chip debug circuitry and make that data EXTREMELY useful. Watch this demo to get a taste of the amazing things you can measure using CodeWarrior.   Featured NXP Products CodeWarrior Development Tools P4080 QorIQ  
記事全体を表示
See the QorIQ Processor P4080 firewall and IPSec performance with normal Linux® SMP build using ASF.   The QorIQ P4080 processor can be used for combined control, data path and application layer processing. Its high level of integration offers significant performance benefits compared to multiple discrete devices while greatly simplifying board design. The processor is well-suited for applications that are highly compute-intensive, I/O intensive or both, making it ideal for applications such as enterprise and service provider routers, switches, base station controllers, radio network controllers (RNCs), long term evolution (LTE) and general-purpose embedded computing systems in the networking, telecom/datacom, wireless infrastructure, military and aerospace markets.     Features Packet processing offload to P4080 frame manager, buffer manager and queue manager Complete IPSec offload to P4080 SEC 4.0 engine including headers as well as cryptological processing Full SPI firewall processing including NAT and ALG with state tracking, implemented and processed by each core Flexible multicore architecture with Linux SMP Training Name and Description Vendor Duration Favorite Designing with Freescale Seminar - QorIQ Solutions for Digital Networking:QorIQ product family for networking applications including small cell base stations and IEEE 1588 precision time protocol. Format: lecture-only Modified: 08/09/2013 NXP 1 Days NXP Technology Day – QorIQ, Kinetis and i.MX Solutions:Introduction to Kinetis and i.MX ARM® Cortex™ - based product families and QorIQ products. Format: hands-on Modified: 07/30/2013 NXP 1 Days AP4080:P4080/P4040- A five-day course covering the architecture, hardware, and software aspects of the P4080/P4040 devices. Format: Lecture with exercises Arnewsh Inc 5 Day(s) INTEGRITY Training:INTEGRITY hands-on and lecture training. Format: Hands-on Green Hills Software 3 Day(s) MULTI Training:Hands-on and lecture for MULTI IDE. Format: Hands-on Green Hills Software 2 Day(s) Multilple Courses available:Multiple training formats for Wind River products on Freescale processors available Format: Lecture with exercises Wind River Systems 1 Day(s) PHX-P4080:P4080: A 4-day course covering the system, software, hardware,and test architecture of the QorIQ P4080/81 and P4040 silicon system. Format: Lecture with exercises PhoenixMicro Inc. 4 Day(s) Video Training:Please note that these are not live trainings, these are pre-recorded videos. Format: Lecture-only Linear Technology 30 Minute(s)   Links P4080 - NXP Block Diagram  
記事全体を表示
SECO presents three independent displays powered by NXP's i.MX6 applications processor as well as a single board computer using an i.MX 6 processor for a digital display. SECO also demonstrates i.MX 6 with UDOO, a open hardware computer at the FTF Americas 2014. Features Qseven standard i.mx6 productscarrier board running OpenGL and a half-size Qseven board i.MX6 single board computer for digital signage UDOO board, educational Do-It-Yourself (DYI), i.MX6 quad core with Arduino compatible IDE with Basic input and outputs with peripherals Featured NXP Products i.MX6 Links SECO - Partner Profile Information Videos   UDOO Smart Theremin    
記事全体を表示
Learn about the low-cost QorIQ Processor P1 module for the Tower System.   Features QorIQ, Tower systems P1025 with dual GB Ethernet, USB, SDHC, Dual DDR3 PCI express and more Wi-Fi enable, VOIP connection IP PBX support, support of Up to 16 IP cameras @ 530Mbits per second Profibus and Profinet and additional networking protocols supported Featured NXP Products Product Link QorIQ® P1 MPU Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/powerquicc-and-qoriq-modules/qoriq-p1-mpu-tower-system-module:TWR-P1025?&parentCode=P1025 QorIQ® P1025/16 Single- and Dual-Core Multi-Protocol Communications Processors QorIQ® P1025 | NXP  Links IoT Wall Smart Cities - Metropolitan Area Network (MAN) Development Kit Demo Block Diagram  
記事全体を表示
       该软件包为RT-Thread RTOS配套的BSP板级支持包,默认支持官方开发板MIMXRT1020-EVK,用户可以针对该BSP移植到自己的prototype上面,当前RT1020_EVK板级包在RT-Thread v3.1.3版本编译通过并运行测试成功。使用时,需要将附件源码解压后拷贝到\rt-thread\bsp\imxrt路径下。 Products Product Category NXP Part Number URL MCU MIMXRT1021 i.MX RT1020 Crossover MCU with Arm® Cortex®-M7 core    Tools NXP Development Board URL i.MX RT1020 Evaluation Kit MIMXRT1020-EVK: i.MX RT1020 Evaluation Kit    SDK SDK Version URL RT-Thread_v3.1.3 https://github.com/RT-Thread/rt-thread/tree/v3.1.3  SDK_v2.6.1 mcuxpresso.nxp.com  
記事全体を表示
This video shows tools that allow users to get started very quickly in their development with NXP products.     Features Example of products shown: Products in Raspberry Pi format such as the HummingBoard, but more powerful with more memory and more features available Sensor fusion board with multiple accelerometers, Magnetometers, Gyroscopes and sensor fusion software interacting with the Kinetis FRDM board Wandboard with i.MX6 processor, very active developer community, multiple flavors of Linux and Android are available Riot Board - open source i.MX6 board with big expansion capabilities Little Bits which is part of a Hacker community space allows snapping elements together and interacting with them easily CuBox-i from Solid Run (Android or XBMC) and display multimedia stream to TV Featured NXP Products i.MX6 Kinetis Links HummingBoard FRDM Sensor Fusion Board Wandboard - i.MX6 ARM Cortex-A9 Opensource Community Development Board - BLOG Riot Board Little Bits Solid Run Cu-Box-i Internet of Tomorrow - IoT Tour - Blogs NXP IoT Schedule  
記事全体を表示
This demo shows the temperature monitor solution. We will show the logger ADK (starter kit) and various form factors from current customers (pcbs, labels). NHS3100 can be used for all goods where temperature control is essential for the quality guarantee: pharmaceuticals, medical goods, fruits, cut flowers, chemicals, fish and meat. Demo / product features Single chip solution for pharmaceutical and perishable temperature monitoring Easy integration into final design solution (NHS3100 + battery + NFC antenna) Accurate temperature sensors Large logging space NXP Recommends Temperature logger - NHS3100 Smart Pharma
記事全体を表示
Demo The Valves Controller SoC familly integrates high precision regulated valves. Through the standalone Demo called "Pendulum", we will show how our devices can control an entire hydraulyc / pneumatic system. It is composed by some proportional / digital valves and a compressor managed by using only an SPI communication. Thanks to this demo, we will introduce our evaluation module where both devices can be used separately or together to control up to 12 valves and 2 motor through a friendly graphic user interface.     Features Integrated valve drivers with current regulation or PWM mode Safe switching off mode for safety and robustness SPI interface to command all functions   Featured NXP Products Octal Valve and Pump Controller SoC|NXP   Block Diagram
記事全体を表示
G5 Engineering demonstrates an IP camera solution based on i.MX6 apps processor at the FTF Americas 2014.   Features Multiple IP cameras that are aggregated by one i.MX6 and then sent over an IP backhaul to a second i.MX 6 for integration into a single image The images are brought out to the screen. No need to use Windows reducing virus instances With a click of a button can change the display to 1x1 or 1x2 to 4x4 views Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links G5- NXP Partner  
記事全体を表示
Description This heart rate monitor is based on NXP’s KW41Z, an ultra-low-power BLE-enabled MCU that provides all the capabilities for acquiring, processing and sending data obtained from analog sensors. NXP also offers a battery charger IC, RTC and LED controller for a complete heart rate monitor solution. Block Diagram Products Category Name 1: MCU Product URL 1 https://www.nxp.com/products/wireless/thread/kinetis-kw41z-2.4-ghz-dual-mode-bluetooth-low-energy-and-802.15.4-wireless-radio-microcontroller-mcu-based-on-arm-cortex-m0-plus-core:KW41Z Product Description 1 The KW41Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® Low Energy connectivity, The KW41 also has a 16-bit ADC for data acquiring and a 6-bit High-Speed Analog Comparator. If needed the KW41Z also has AES-128 Accelerator (AESA), True Random Number Generator (TRNG) for an end-node secure.   Category Name 2: Battery Charger Product URL 1 https://www.nxp.com/products/power-management/battery-management/battery-chargers/1.2-a-single-cell-li-ion-li-polymer-battery-charger:MC34673 Product Description 1 The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V, which eliminates the input over-voltage-protection circuit required in handheld devices.   Category Name 3: Real-time clock/calendar Product URL 1 https://www.nxp.com/products/peripherals-and-logic/signal-chain/real-time-clocks/rtcs-with-spi/spi-real-time-clock-calendar:PCF2123 Product Description 1 The PCF2123 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power applications. Data is transferred serially via a Serial Peripheral Interface (SPI-bus) with a maximum data rate of 6.25 Mbit/s.   Category Name 4: GPIO Expander Product URL 1 https://www.nxp.com/products/interfaces/ic-spi-serial-interface-devices/ic-general-purpose-i-o/low-voltage-translating-8-bit-ic-bus-smbus-i-o-expander:PCAL6408A Product Description 1 NXP® I/O expanders provide a simple solution when additional I/Os are needed while keeping interconnections to a minimum. The PCAL6408A provides remote I/O expansion for most microcontroller families via the I²C-bus interface.   Category Name 5: LED Driver Product URL 1 https://www.nxp.com/products/power-management/lighting-driver-and-controller-ics/ic-led-controllers/4-bit-fm-plus-ic-bus-led-driver:PCA9633 Product Description 1 The PCA9633 is one of the first LED controller devices in a new Fast-mode Plus (Fm+) family. Fm+ devices offer higher frequency (up to 1 MHz) and more densely populated bus operation (up to 4000 pF). Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN10441.pdf Level shifting techniques in I2C-bus design https://www.nxp.com/docs/en/application-note/AN11247.pdf Improved timekeeping accuracy with PCF85063, PCF8523 and PCF2123 using an external temperature sensor https://www.nxp.com/docs/en/application-note/AN5377.pdf Hardware Design Considerations for MKW41Z/31Z/21Z BLE and IEEE 802.15.4 Devices https://www.nxp.com/docs/en/application-note/AN12059.pdf FRDM-KW41Z RF System Evaluation Report for BLE Applications   Related Software Related Software URL Kinetis Microcontrollers  MCUXpresso SDK    Related Demos from Communities Related Demos URL https://community.nxp.com/docs/DOC-340031 https://community.nxp.com/docs/DOC-334895 https://community.nxp.com/docs/DOC-334892 https://community.nxp.com/docs/DOC-331647 https://community.nxp.com/docs/DOC-101403
記事全体を表示
  Description NXP delivers all-encompassing solutions engineered to meet the environmental, longevity and energy-efficient requirements of smart buildings. For air conditioner controlled environments, different MCUs are required for specific end-products such as: room air conditioning systems, air conditioning internal or external units, air conditioning remote control and Heating Ventilation and Air Conditioning (HVAC). Block Diagram Products Category Name 1 Microcontroller Product URL 1 Arm Cortex-M4|Kinetis KE1xF 32-bit 5V MCUs | NXP  Product Description 1 The KE18F is a highly reliable 5 V MCU with a serial communication interface for industry applications. The integrated DSP along with the clock interfaces are the perfect choice for Air Conditioner motor control. This can be controlled using the 4 FlexTimers which offers up to 32 standard channels for PWM signal generation. The KE18F also has a 12-bit ADC with up to 16-channel input per module up to 1Msps and 3 high-speed analog comparators with internal 8-bit DAC. Product link 2 Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0 Cores | NXP  Product Description 2 The LPC11D00 is a low-cost 32-bit MCU, and it is designed for 8/16-bit microcontroller operations. This MCU is an Ultra-low power consumption for longer battery life that can be used with an LCD driver for remote control purposes.   Category Name 2 DC/DC Converter Product URL 1 https://www.nxp.com/products/power-management/pmics/dc-to-dc-solutions/3.0-mhz-500-ma-dc-to-dc-boost-converter:PCA9410_9410A Product Description 1 The PCA9410 power converter is the perfect fit for providing a 5V MCU enough power to correctly controlling with a Zigbee transceiver and a Liquid Crystal Display (LCD). All of this is powered with 1.5 V batteries.   Category Name 3 Temperature Sensor Product URL 1 LM75B: Digital Temperature Sensor | NXP  Product Description 1 The LM75B sensor can be configured to store programmable overtemperature shutdown and hysteresis limits to communicate them via the i2c-bus. This makes the LM75B the best solution to configure a temperature threshold and work with the air conditioner system.   Category Name 4 AC/DC Converter Product URL 1 TEA172x | NXP  Product Description 1 The TEA172X enables power engineers to design a reliable, cost-effective and efficient adapter supplies with low no-load power consumption. These features result in the TEA172X needing a minimum number of external components.   Category Name 5 LED Driver Product URL 1 PCA9955BTW | NXP  Product Description 1 The PCA9955B operates with a supply voltage range of 3 V to 5.5 V and the constant current sink LED outputs to allow up to 20 V for the LED supply. The PCA9955B is the best option for individual PWM controller for up to 16 LED drivers for different LED states.   Category Name 6 Transceiver Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 The QN908x is the perfect BLE solution for human-interface devices for its high-performance and highly integrated capabilities all this supported in a well-known secure protocol. The QN908x small dimensions and low component count reduces overall system size and cost for the end product. Product URL 2 IEEE802.15.4 wireless microcontroller with 64 kB Flash, 8 kB RAM | NXP  Product Description 2 The JN5161 is an ultra-low-power, high-performance wireless MCU supporting ZigBee Green Power. The JN51561 has a 128-bit AES security processor and a MAC accelerator that fits perfect in every smart-home solution, the low component count and low-cost BOM minimizes the production cost.   Category Name 7 Motor Driver Product URL 1 Fm+ I2C-bus advanced stepper motor controller | NXP  Product Description 1 The PCA9629A provides highly flexible control of stepper motor, off-load bus master/micro and significantly reduces I²C-bus traffic. This is very helpful in this case because there might be at least six i2c slaves connected to the same bus. The PCA9629A provides the logic control required to drive a four-phase stepper motors. Product URL 2 GD3000 |3-phase Brushless Motor Pre-Driver | NXP  Product Description 2 The GD3000 gate driver is controlled by a PWM signal created from the KE18F, it operates off of a single power supply with a wide range from 6V to 60V with 75V transient protection. The GD3000 has protection against reverse charge injection from CGD and CGS of external FETs, This feature is required to protect the whole control system. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5387.pdf  Refrigerator Compressor BLDC Sensorless https://www.nxp.com/docs/en/application-note/JN-AN-1171.zip  ZigBee Light Link Solution  
記事全体を表示
LS1021A IoT Gateway Reference Design Included in Kit Linux BSP and OpenWRT Reference Design (schematics, layout and BOM available) HW Quick Start Guide and User's Guide This Product Is Probably of Interest If You: Need a ready to use high capability IoT Gateway Reference Platform Need built-in WiFi and Arduino connectivity Want a ready to manufacture HW design Key HW Features: 1 Gb QSPI NOR Flash 1 GB DDR3L SDHC slot—up to 32 GB 4 GB populated 1x One Gb/s Ethernet (SGMII) 1x One Gb/s Ethernet (RGMII) 2x mini PCIe (x1) slots 1x mSATA slot 1x Terminal (USB to UART) x Four wire LP-UART to Arduino connector (Thread, ZigBee, Bluetooth, etc.) • Muxed LCD/QE interface 24-bit LVDS LCD interface QE UART to header for PROFIBUS or RS485 (external transceiver required) • USB 3.0 2x ports—USB-A 2x ports to mini PCIe slots • 13x GPIO or 8x FTM (PWM) • 6x Interrupts • 1x SPI • I2C1 bus Board EEPROM Boot EEPROM Arduino Connector Sensors/PHYs, etc., TBD • I2C2 GPIO expansion ADC Sensors/PHYs, etc., TBD Certification: FCC Class B and CE What this Product is All About Product Diagram(s) Click here to Buy the LS1021A IoT Gateway Reference Design IoT Physical Components Gateways SOC: QorIQ LS1021A Boards/Modules: QorIQ LS1021A IoT Gateway Reference Design FRDM-KW24D512 Software: Linux BSP OpenWRT
記事全体を表示
Demo Owner David Lopez This demo is an overview of our power management simulation and validation tools. Our tools will help you accelerate power management validation with ISO 26262 compliance. Through this demo you will discover how NXP develop innovative validation tool to cover multiple use case, and accelerate product validation in line with ISO26262. The leading device use to develop this tool is MC33908, System Basic Chip with DC/DC and highest functional safety level.  In addition this tool is also covering the validation of MCU and SBC attachment.  This tool contain a database made through the collection of different car OEM "non-ISO" pulse with fast execution.   Features Transient simulation tool platform Accelerate power management validation with ISO 26262 compliance Global OEM use cases database Featured NXP Products Analog and Power Management|NXP
記事全体を表示
Overview NXP brings a broad portfolio of proven PowerQUICC ®  network communications products, firmware and reference designs that support multiple network interfaces. These reference designs have the flexibility to integrate new features and are adaptable across product lines to protect your investment and maintain an edge over the competition. The NXP ®  MPC8323E-RDB is a turnkey hardware/software reference platform designed to rapidly provide the core elements of tomorrow's multiservice gateway products. Built on Power Architecture technology, the MPC8323E-RDB leverages the processing power of the MPC8323E PowerQUICC II Pro integrated communications processor. Features MPC8323E Integrated Multiservice Gateway features: Flexible WAN interfaces RJ45 100BT Ethernet and connectors for ADSL2+/VDSL2, WiMAX IPv4 Router with VPN capability RJ45 100BT Ethernet and connectors for ADSL2+/VDSL2, WiMAX Up to 640 DMIPS e300 CPU QUICC Engine ®  technology acceleration, 200 MHz Bridging/Routing with NAP/NAPT Firewall support (ACL) QoS for IPTV, VoIP and high-speed data VPN termination and pass-through Board Interfaces: Flexible network interfaces 10/100 Ethernet ADSL2+/VDSL2 WiMAX FXS ports (2) for analog phones 4-port 10/100 Ethernet LAN Two USB 2.0 host (480 Mbps) type A MiniPCI slots (2) Development Environment Our well established vertical ecosystem provides customers with the exact development flow they desire. The MPC8323E-RDB is kitted with: Encased CPE form factor board Linux ®  2.6 (LTIB) Design Resources
記事全体を表示
Overview The NXP Quick Charge 4+ power bank with 15-watt Qi-certified wireless power output supports all of the latest wired and wireless technologies. Equipped with Qualcomm™ Quick Charge 4+ technology, our power bank provides lightning-fast simultaneous multichannel charging of smartphones, watches, tablets, 2-in-1 products, notebooks and other devices featuring Qualcomm Snapdragon™ mobile platforms and processors. A mere 5 minutes of charging on the NXP power bank delivers 5 hours of battery life. New Power Delivery (PD 3.0) technology combines with a programmable power supply (PPS) in the NXP power bank to support Quick Charge 4+ devices and provide backward compatibility with Quick Charge 2.0 and 3.0 technologies. NXP power bank system software integration also includes wireless power and battery management, PD stacks and more programmable APIs for a fully customizable application. This new power solution leverages the many advantages and standards of USB-C with dual-way USB power delivery for input and output with Quick Charge. Anti-counterfeit and OEM-specific authentication, as well as accurate voltage, current and temperature protection deliver enhanced safety and security. Features Dual-way USB Type-C supports input & output Quick Charge for input and output, PD+PPS, QC2, QC3,QC4 2S battery supported (capability~10,000 mAh), output > 50 W Integrated wireless 15W transmitter supports fast charging for Samsung ®  and Apple ®  devices Digital control buck-boost converter One control IC controls buck-boost converter, charge, Qualcomm algorithm, PD communication and wireless power management Board
記事全体を表示
Demo   Virtualized Network Platforms demonstrates the capability of QorIQ® Layerscape processors in virtualized Customer Premises and Provider edge solutions using Open System Architecture and Open Standards like OF, ODP and OPNFV. NXP’s Layerscape processors represent the ideal union of processing power and hardware acceleration engines for SDN and NFV applications. Layerscape processors are SDN and NFV ready with Dynamic Service Chaining support which enables a customizable network, meaning operators can add new services more quickly than legacy equipment would allow. Dynamic VNFs provide end-to-end network virtualization and offload processing from edge to cloud. The Layerscape platform software includes 3rd party commercial applications like Trend Micro™ and optimized open source applications which take advantage of NXP’s integrated hardware acceleration engines, Data Path Acceleration Architecture (DPAA) and AIOP to accelerate the data plane. The platform is user programmable and supports standard APIs such as ODP for easy application portability.   Features Demonstration of an SDN and NFV-based Virtualized Network Platform that enables bi-directional, dynamic and on-demand service delivery – by connecting access appliances (wired and wireless) to edge appliances and showcases traffic flow from different virtual network functions.   The access equipment can virtualize network processing such as firewall, anti-virus, and deep packet inspection (DPI) to the bigger network equipment (edge appliances) and enable service providers to push services (network appliances) to the access equipment. This solution demonstrates an "intelligent edge" such as a vCPE, empowered by the dynamic re-distribution of network processing by the virtualized access platform. Service-chaining, Trend-Micro (DPI) and Quality of Service (QoS) are also demonstrated.   Demonstrates Docker® virtualization support on LS2085ARDB by running Docker-based virtual network function using SEC Hardware acceleration for showcasing Openssl benchmarking from vNF.   This Virtualized Customer Premise Equipment (vCPE) solution is implemented with Open-Contrail, OpenNFV, OpenStack, OpenDaylight, OpenFlow, OpenVswitch and runs on NXP's QorIQ Layerscape LS Series 64-bit ARM platform. Specific solutions include the QorIQ LS1043 Wireless Gateway and the LS2085 Virtualized Edge Appliance.
記事全体を表示
Demo Owner: Carlos Neri Want to learn how to create USB based speakers? In this video, you'll learn how you can build speakers to play any sound from any USB system using only TOWER K40X256, TWR-Audio and TWR- serial modules. Watch how you can increase and decrease volume as well as change the frequency on the fly without any audio distortion.     Features Entirely built on the K40X256 Tower system Features HID for volume control to the host USB Stack Featured NXP Products TWR-K40X256: Kinetis K40 Tower System Module TWR-SER: Serial (USB, Ethernet, CAN, RS232/485) Tower System Module TWR-SER2: Enhanced Serial (Dual Ethernet, High-Speed USB) Tower System Module TWR-AUDIO-SGTL: SGTL5000 Codec Tower System Audio Module TWR-ELEV: Tower System Elevator Module Links Tower System Modular Development Platform  
記事全体を表示