NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Demo   SCM-i.MX6D is the smallest single chip system module integrating NXPs high end apps processor along with memory PMIC and Flash. Demo will show this small yet powerful module running graphics, android applications as well as other IoT/ portable applications. The SCM will be integrated with an external WiFi along with a sensor hub and will be demonstrating the SCM capability along with WiFi.     Features Ultra-small SCM i.MX 6D includes i.MX 6Dual, 16 MB SPI NOR flash, PMIC PF0100, 109 discrete devices, and enabled for 1 or 2 GB LPDDR2 Single 17 mm x 14 mm x 1.7 mm footprint Displaying a video game and Miracast using a Wi-Fi connection to a Smart TV   Featured NXP Products Single Chip System Modules (SCM) Single Chip Module i.MX 6Dual
記事全体を表示
Demo The NXQ1TXH5 is a one-chip low power Qi transmitter, and it enables an ultra-low cost wireless charging transmitter dramatically reducing application cost while still providing latest WPC version 1.2 Qi compliant performance.   The NXQ1TXH5 demo is provided in an exciting form-factor with a backlight module on which Qi enabled phones can be charged. The demonstration shows the extremely low component count, which is interesting for professionals to understand, and at the same time showing a real-life eye-catching form-factor that draws non-technically skilled person attention. The demonstration challenges people to actually charge their phone and experience charging without wires.   One of the table modules is provided with a table-fan in which there is a Qi power receiver built-in. It can be used as a standby-demo to further draw attention to the demo, even when no phone is placed, and it avoids phones getting lost when there is no expert attending the demo.     The Qi wireless charging demo consists of a module that can be built into any table, using a 181mm round hole and it can simply be dropped into the hole. It is delivered with a universal mains power supply and hence easy to install. Below pictures show the Qi wireless charging table module demo, as well as dimensions to help building it into available infrastructure.   Demo / product features   Ultra low component count solution. Reducing application cost by 30-50% compared to other solutions Easy to layout on 2-sided PCB Excellent EMI behaviour without additional external filtering Ultra low standby power of 10 mW meeting 5-start smartphone charger standby rating High efficiency of 75% Excellent thermal behaviour due to NXPs proprietary low RDSon power silicon technology NXP Recommends   NXQ1TXH5 - Low cost version; contact your local sales representative for information on NXQ1TXL5
記事全体を表示
Demo Play "Asphalt Assault" video game while demonstrating NXP's motor driving capabilities using the S12 processor and 33932 motor driver controlling two engine control motors.   Product Link MC9S12G128 Ultra Reliable 16-bit Tower System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/16-bit-mcu-modules/mc9s12g128-ultra-reliable-16-bit-tower-system-module:TWR-S12G128?&lang_cd=en Tower® Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A Tower Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A | NXP  Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers https://www.nxp.com/products/processors-and-microcontrollers/additional-architectures/16-bit-s12-and-s12x-mcus/ultra-reliable-s12g-general-purpose-automotive-and-industrial-microcontrollers:S12G?&lang_cd=en MC33932: H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz MC33932 | H-Bridge Motor Driver | NXP 
記事全体を表示
Demo Owner: Jeff Steinheider Femtocells are playing an increasingly large role in providing users with the indoor coverage and data rates expected from LTE. This demo shows how NXPP’s QorIQ Qonverge BSC9131 SoC, the BSC9131 reference design board, VortiQa Layer 1 baseband software and our partner’s software together provide scalable, multimode solutions from small to large cells.     Features Running on he QorIQ Qonvergence BSC9131 reference design board Turnkey solution with VortiQa, LTE, L1 baseboard software, integrated with open source WLAN, full system test with L2, L3 partners QorIQ Qonvergence SoCs provide scalable, multimode solutions from small to large cells   Featured NXP Products Product Link QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development | NXP  QorIQ® Qonverge BSC9131 Single-core Processor and Single-core DSP QorIQ® Qonverge B9131 | NXP  Links QorIQ Qonverge Small Cell Base Station Reference Design Publishing Femtocell 4G-LTE with WiFi AP QorIQ BSC9131 Block Diagram  
記事全体を表示
Overview The Electro-Mechanical Brake reference design exhibits the suitability and advantages of the NXP® 56F8300 family of DSCs for intensive automotive control applications (hybrid braking like systems) featuring a 3-phase Permanent Magnet Synchronous Motor (PMSM) with an encoder and Hall-effect position sensors. This application uses a vector control approach of the 3-phase PMSM with a dedicated low-voltage (automotive 12V) board comprising MC56F8323 controller, MC33989 system basis chip, MC33982 intelligent single switch, and MC33896 3-phase FET pre-driver The Electro-Mechanical Brake Reference Design is controlled via FreeMASTER control page using RS232/CAN communication Features Application Features Initial position detection Vector current control with position feedback: Hall effect sensor Encoder FlexCAN inter-board communication Overvoltage, undervoltage and overcurrent fault protection PC master control page Target Devices/Platforms Permanent Magnet Synchronous Motor NXP ®  MC56F8323 hybrid controller NXP MC33892 intelligent high current single switch NXP MC33989 system basis chip with high speed CAN NXP MC33896 3-phase FET driver for 12/42V systems Motor Control Application Block Diagram Board Design Resources
記事全体を表示
This demo shows AIOP based data path offload for some of the popular Network Functions: IP Forward, IPSec, Netflow and Open Flow     Features: The Data path offload software is 'C' program running in the AIOP and provides control interface at the GPP for integrating with the GPP based control stack. The demonstration shows functionality of the above mentioned popular network applications live in the pedestal. Performance demonstration of the above mentioned popular network applications using remote setup. This implementation uses AIOP hardware accelerators – Table Lookup Unit, Statistics Engine,Timer Manager, Security Engine, Parser, CDMA/FDMA.   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ Processors Based on ARM Technology|NXP QorIQ LS2085A Communication Processors|NXP _______________________________________________________________________________________________________     N09
記事全体を表示
Demo Owner: Brian Shay Features Learn about enVision online design tool for interactive reference designs Search for NXP and find examples using i.MX6 Block level diagram for reference design for i.MX6 microprocessor Speed up application device with the processor chosen Ability to download the schematics in various popular formats Collaboration between different team members is possible using this tool many different NXP products represented besides the i.MX6   Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series|NXP Links Arrow enVision for NXP Products  
記事全体を表示
  JN51xx Flash Programmer可以支持NXP JN516x,JN518x全系列Zigbee SoC的程序烧写。通过多端口USB Hub,支持8路芯片同时烧写,可用于小规模量产烧写。这是一个绿色工具,无需安装即可运行。 JN51xx Flash Programmer只支持FT232 USB to UART串口转换接口芯片,具体信息可以参考JN-RM-2065文档。 使用时先选择芯片系列和需要烧写的Firmware固件,执行”Program Flash”即可。 提供JN51xx UART ISP通信协议源代码。
記事全体を表示
Demo Introducing the latest Kinetis Sub-Family, the K8x, ideal for implementing secure designs for the internet of tomorrow. From payment applications to scalable edge nodes, the K8x sub-family offers the right features to address the challenges of smart, connected and secure designs.     Advanced security with asymmetric crypto hardware acceleration Exceptional architecture and support for fast serial NOR flash execute in place Configurable FlexIO peripheral, multiple clocking and power modes that expand MCU capabilities   Featured NXP Product   Product Link Kinetis K81 MCU POS Tower System Module Kinetis MCU POS Tower System Module | NXP  Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP  Other Links Security Technology|NXP
記事全体を表示
Demo Owner: Kwok Wu Introducing the high-performance SSL acceleration and public key offload achieved with the C29x crypto coprocessor and industry-leading performance per watt QorIQ Processing Platforms T4240 SoC.     Features SSL Acceleration with Public Key Offload C29x crypto coprocessor runs on the industry-leading QorIQ Processing Platforms T4240 SoC or any x86 device Enables efficient scaling with growth in secure networking traffic Breakthrough performance per Dollar   Featured NXP Products C29x: Crypto Coprocessor Block Diagram  
記事全体を表示
Along with Linux SDK release based on Yocto, NXP also provides pre-installed Linux SDK based on Oracle's Virtual Machine (VM) with Virtual Box. Find out how you can build and deploy in this virtual environment. See how you can use other pre-built tools with the SDK. Get up to speed in how to use this NXP Linux solution on your own end products.   Features Pre-installed Linux SDK based on Oracle's Virtual Machine (VM) with Virtual Box Quick evaluation of software deliverables Featured NXP Products QorIQ Links Linux SDK  
記事全体を表示
Demo Running NXP’s i.MX6SX application processor, Earthquake warning system proof of concept is able to warn citizen about Earthquake. Data are gathered from local sensor, remote sensors based on K64F NXP’s controllers and seismology servers from Internet. Features: Give citizens warning against Earthquakes Runs on the NXP i.MX6SX application processor with Linux® OS. Presents i.MX6SX asymmetrical architecture features, where data are measured locally by Cortex-M4 with FreeRTOS and displayed and presented by Cortex-A9 core with Linux® OS. Cortex-M4 can measure in real-time and monitor Linux part. Cortex-A9 can sleep to save power and be waked up by the quake detected by Cortex-M4. Communication between cores via RPMsg. Remote sensor’s accelerometer data are measured running K64F microcontrollers Seismology server’s data are displayed and analysed ___________________________________________________________________________________________________________________________ Featured NXP Products: Product Link Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs FRDM-K64F Platform|Freedom Development Board|Kinetis MCUs | NXP  i.MX 6SoloX Processors - Heterogeneous Processing with Arm® Cortex®-A9 and Cortex-M4 cores i.MX 6SoloX Applications Processors | Arm® Cortex®-A9, Cortex-M4 | NXP  __________________________________________________________________________________________________________________________
記事全体を表示
LS1021A IoT Gateway/Thread Border Router Demo LS1021A Gateway Reference Design operating as Thread Border Router/Gateway Connects high density Thread 802.15.4 mesh network to cloud Sensor network detects parking spot usage in large parking structure This Demo Is Probably of Interest If You: Need high bandwidth to the cloud, other gateways, etc. w/OpenWRT Need to connect a large number of low power wireless edge devices Looking to use a Thread 802.15.4 mesh to connect sensors Differentiation This Demo Highlights Ability to quickly connect Thread network to high capability Gateway Use Linux on LS1021A to display data from sensors and also post to cloud Gateway can function as a multi-protocol gateway and Thread Border Router Description This illustrative demo leverages the LS1021A-IoT Gateway and features the KW24 Freedom board attached to the onboard Arduino headers. This FRDM-KW24 communicates with the KW24 sensor boards using the Thread protocol over 802.15.4. The embedded Linux on the LS1021A-IoT can be used to display information sent and received from the KW24 sensor boards and can also forward the information to a cloud application. The demo simulates an illustrative automated parking structure system that tracks and displays open parking spaces locally for drivers, as well as remotely to allow for managing parking availability across multiple lots for activities such as major sporting and entertainment events where tens of thousands of cars need to be directed to open parking in a short period of time. Full Listing of Products/Components Note: For full listing or additional information for Products/Components used in this demo see "This Demo's IoT Highlights" in Left Column and Additional Products/Components below that. Note: If you aren't looking at this demo in the IoT Solutions Center, please use below link to access IoT Center: LS1021A Thread IoT Gateway Demo  What this Demo is All About [Demo Video is Under Construction] Demo Diagram(s) IoT Physical Components Gateways SOC: QorIQ LS1021A Boards/Modules: QorIQ LS1021A IoT Gateway Reference Design FRDM-KW24D512 Software: Linux BSP OpenWRT Edge Devices SOC: Kinetis KW24D512 Sensor Boards/Modules: FRDM-KW24D512 Sensor Prototype Board Software: Thread Stack Prototype Sensor SW Wireless Connectivity SOC: Kinetis KW24D512 802.15.4 2.4G Transceiver Modules: FRDM-KW24D512 Software: Thread Stack w/ 802.15.4 PHY/MAC Sensors SOC: Sensor Modules: Sensor Prototype Board Software: Prototype Sensor SW IoT Development Capabilities Embedded Platforms Linux BSP w/OpenWRT Kinetis SDK Embedded Tools GNU Tools (Packaged with Linux BSP) IAR Embedded Workbench for ARM IoT Product Type Product/Component Vendor Research or Procure This Product/Component End User Hardware USB Wireless Keyboard and Touchpad Commercial Logitech Wireless Touch Keyboard K400 with Built-in Multi-Touch Touchpad, Black End User Hardware Dell 22" HDMI Monitor Commercial Dell 22" Monitor End User Smart Device Motorola XT1032 Moto G Android Smart Phone Commercial Motorola Android Smart Phone End User Edge Device Xfinity XR2 Remote Control Unit Commercial Comcast Remote Control End User Edge Device Philips HUE Bulb ZigBee Lightlink (HA 1.2) Commercial Hue, Professional Wireless LED Lighting | Philips Lighting End User Edge Device CentraLite 3-Series Appliance Module (4257050-RZHAC) (Zigbee HA 1.2) Commercial SmartPlug End User Edge Device Axis 0301004 M1011-W camera (WiFi g) Commercial AXIS M1011-W Network Camera, a small wireless IP camera | Axis Communications End User Edge Device Maxxima Style Night Light w/ sensor Commercial Night Light End User Edge Device TP-LINK TL-MR3020 3G/4G Wireless N 150 Portable Router Commercial WiFi Router
記事全体を表示
Description Faced with limited resources and booming demand, the energy industry seeks greater efficiencies within complex energy management and distribution processes, all while providing the best consumer experience. To achieve better service and smarter, streamlined processes, energy providers require reliable, real-time access to data. This smart energy gateway device gathers data from the sensors around it and uploads that information to the internet where it is processed and shown to the user. This solution has two approaches, one with a LPC MCU with low-power consumption and a Sigfox interface to send the data to. The other approach is with an i.MX 6UL MPU with Bluetooth, Ethernet and USB interfaces. Both designs share ZigBee® connectivity in order to communicate with the devices around it. Features LPC MCU offers low-power consumption Sigfox interface to send data i.MX 6UL MPU with Bluetooth Ethernet interface USB interface ZigBee connectivity Block Diagram Products Category Name 1: MCU and MPU Product URL 1 LPC540XX Family of Microcontrollers (MCUs) | NXP  Product Description 1 The LPC54SXX offers a power-efficient and unique architecture, advanced HMI and flexible communication peripherals for real-time performance in the next-generation IoT. Product URL 2 i.MX 6UltraLite Applications Processor | Single Arm® Cortex®-A7 @ 696 MHz | NXP  Product Description 2 The i.MX 6UltraLite applications processor includes an integrated power management module that reduces the complexity of external power supply and simplifies power sequencing. Category Name 2: Power management Product URL 1 10-Channel Configurable PMIC | NXP  Product Description 1 The PF3001 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and predefined sequencing. Product URL 2 PCA9410/9410A | NXP  Product Description 2 The PCA9410 and PCA9410A are highly efficient 3.0 MHz, 500 mA, step-up DC-to-DC converters. They convert input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.0 V. Product URL 3 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 3 The IEEE 802.3bw (100BASE-T1) compliant TJA1101 Ethernet PHY transceiver provides 100 Mbit/s transmit and receive capability over unshielded twisted pair (UTP) cables to withstand the most taxing automotive applications, while still maintaining low-power consumption and system costs. Product URL 4 USB PD and type C current-limited power switch | NXP  Product Description 4 The NX5P3290 is a precision adjustable current-limited power switch for USB PD application. The device includes under voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs. Product URL 5 HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1270 Hz | NXP  Product Description 5 The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input. Category Name 3: Peripherals Product URL 1 PCF2129 | NXP  Product Description 1 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption Product URL 2 BGS8L5 SiGe:C LNA MMIC bypass switch LTE | NXP  Product Description 2 The BGS8L5 is a LNA with bypass switch for LTE receiver applications, in a small plastic 6-pin thin leadless package. It delivers system-optimized gain for diversity applications where sensitivity improvement is required. Product URL 3 PCAL6408A | NXP  Product Description 3 The PCAL6408A is an 8-bit general purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I²C-bus interface. Product URL 4 PCA9626 | NXP  Product Description 4 The PCA9626 is an I²C-bus controlled 24-bit LED driver optimized for voltage switch dimming and blinking 100 mA Red/Green/Blue/Amber (RGBA) LEDs. Product URL 5 Single pole double throw (SPDT) switch | NXP  Product Description 5 The SA630 is a wideband RF switch fabricated in BiCMOS technology and incorporating on-chip CMOS/TTL compatible drivers. Its primary function is to switch signals in the frequency range DC to 1 GHz from one 50 Ω channel to another. Category Name 4: Wireless Product URL 1 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 1 The JN5169 is an ultra-low-power, high-performance wireless MCU suitable for ZigBee applications. Product URL 2  Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 2 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring a very high link budget for bidirectional RF communication. Product URL 3 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 3 QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy solution for Bluetooth® Smart applications. Category Name 5: NFC Product URL 1 NTAG213F, NTAG216F | NFC Forum Type 2 Tag compliant IC with field detection | NXP  Product Description 1 The NTAG213F offers innovative functionalities like the configuration of a field detection, the SLEEP mode, the FAST_READ command, and a configurable password protection. These capabilities fit perfectly for applications in electronics, i.e. connection handover, Bluetooth® simple pairing, Wi-Fi protected set-ups, device authentication or gaming. Product URL 2  PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 2 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Category Name 6: Security Product URL 1 A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Product Description 1 The A1006 Secure Authenticator Solution is a complete embedded security platform for electronic accessories, mobile phones, portable devices, computing and consumer electronic devices, and embedded systems where a strong security infrastructure is required. Tools Product Link MCIMX6UL-EVK: i.MX6UltraLite Evaluation Kit i.MX6UltraLite Evaluation Kit | NXP  KITPF3000FRDMEVM: Evaluation Kit for PF3000/1 Power Management Integrated Circuit Evaluation Kit for PF3000/1 Power Management Integrated Circuit | NXP  OM13513: RTC demoboard containing PCF2127T and PCF2129AT RTC demoboard containing PCF2127T and PCF2129AT | NXP  OM25180FDK: PN5180 NFC Frontend Development Kit for POS Terminal Applications OM25180 |PN5180 NFC Development Kit for POS Readers | NXP 
記事全体を表示
Demo Cooking appliance concept enabled by IoT features that delivers chef quality cooking results for internet food delivery services   Features Fast, high quality cooking using RF solid state and convection Consistent culinary results Fits all regional counter top spacing and conventional plate sizes Popular food delivery services connected through cloud services Simplify customer/user health and fitness management through integrated data Tailor and more efficiently promote menu items Automate and simplify customer food ordering and preference management Accurately manage perishable goods inventory and replenishment _______________________________________________________________________________________________________     Featured NXP Products: http://www.nxp.com/products/rf/smart-cooking-concept:RF-SMART-COOKING-PG
記事全体を表示
Timing Attack demo The Timing Attack demo shows the importance of securely implementing a PIN verification. If a PIN verification is implemented with operations which are not time-invariant - for example an if-else construction - it is possible to identify when an incorrect PIN digit is being compared by observing the timing information of the corresponding EM side-channel measurement. By iterating through all possible values of a PIN digit the correct character will be identified in a maximum of 10 attempts.   To make the PIN query secure, a time-invariant comparison has to be implemented. For example, a bitwise XOR comparison and subsequent OR operation for all PIN digits, ensures the same time is taken for all possible comparisons. This scheme is illustrated in         the block diagram.                      Simple Power Analysis demo The RSA-Algorithm implemented in the Simple Power Analysis demo application is reduced to a simple 8-Bit implementation for illustrative purposes. The physical smart card interface used is contact-based.   By monitoring the voltage drop across a shunt resistor it is possible to measure the power consumption of an RSA operation on a digital oscilloscope. Observation of the resulting measurements reveal that it is possible to visually distinguish  single square operations from square and multiply operations. By iteratively logging this sequence of operations, the bits of the exponent, that is the secret key, can be directly identified.   By using countermeasures like the square and always multiply algorithm, the decoding of the exponent bits can be prevented and the key protected. The square and always multiply algorithm is illustrated in the block diagram.           Fault Attack demo The Fault Attack demo shows what can happen at software execution, if a flashlight is fired on a decapsulated chip which has no security measures.   With simple tools – a mechanical grinding tool and some chemical etchant - it is possible to expose the surface of the chip and crudely inject photons into the sensitive silicon substrate.   In this case the flashlight causes a skip in the execution of the PIN verification code if the flash is discharged close to the surface at the correct moment.   In normal function expiration the UserPin is either correct or incorrect and access to the data is granted or denied accordingly. With a successful flashlight attack it doesn’t matter which value for UserPin is entered - after several tries the attacker skips the query and has access to the secret data.                     RFID Relay Attack demo TheRFID Relay Attack demo demonstrates a new paradigm in relay attacks in the context of software emulated smartcards on mobile devices. Previous conditions about proximity of the attacker to the victim and the time when the victim is approached, are negated. With a software emulated smartcard on a mobile device an attacker can intercept and relay the transaction of a potential victim remotely. This new attack paradigm greatly enhances the value of this attack for criminals, and consequently will result in greater malware development efforts.   Additional Information on the individual attacks:     C03
記事全体を表示
Demo Enabled by IoT Sensing SDK (ISSDK) Software Framework and powered by IBM Bluemix Services. Showcasing how motion and pressure digital sensor data (11-axis) from a Sports ball with embedded sensors can be transmitted to the cloud and visualized on a web browser. Recommended Products FXAS21002|3-Axis Digital Gyroscope|NXP  3-Axis Accelerometers|NXP  MAG3110|High Accuracy, 3D Magnetometer|NXP  20 to 110kPa Absolute Digital Pressure Sensor|NXP  Learning Getting Started with ISSDK v1.0 Middleware  Sensor Products for IoT and IMM  NXP’s Sensor Toolbox Ecosystem  Other Links MPL3115 | Demo|NXP 
記事全体を表示
Demo Owner: Gregory Camuzat   Get a quick overview of the TWR-KV31F120M Tower System with the Kinetis KV3x microcontroller. This demonstration shows how to get the low-voltage 3-phase motor spinning using a PMSM sensorless FOC control algorithm and how to control its speed using the KV3 Tower System board and your Windows PC.       Features Get a quick overview of the TWR-KV31F120M Tower System with the Kinetis KV3x Microcontroller. This demonstration shows how to get the low-voltage 3-phase motor spinning using a PMSM Sensorless FOC control algorithm and how to control its speed using the KV3 Tower System board and your Windows PC Featured NXP Products Product Link Kinetis® KV3x Family Tower® System Module TWR-KV31F120M|Tower System Board|Kinetis® MCUs | NXP  FreeMASTER Run-Time Debugging Tool https://www.nxp.com/design/software/development-software/freemaster-run-time-debugging-tool:FREEMASTER?&tid=vanFREEMASTER Links PEMicro Windows USB Drivers IAR Embedded Workbench for ARM  
記事全体を表示
MC07XS6517 and MC17XS6500 single ICs provide comprehensive, cost-effective solutions for halogen, industrial lighting, LEDs, xenons, main switches and DC motor control. The eXtreme switch products are the latest achievement in DC motors and industrial lighting drivers. They belong to an expanding family to control and diagnose various types of loads, such as incandescent bulbs or light emitting diodes (LEDs), with enhanced precision. The products combine flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, which supports safety and robustness. This new generation of our high-side switch products family facilitates electronic control unit designs supported by the use of compatible MCU software and PCB footprints, for each device variant.     Features Operating voltage range of 7.0 V to 18 V, with sleep current <5.0 μA 5.0 MHz 16-bit SPI control of overcurrent profiles, channel control including 8-bit PWM duty-cycles, output -ON and -OFF open load detections, thermal shutdown and pre-warning, and fault reporting Output current monitoring with programmable synchronization signal and supply voltage feedback Programmable overcurrent trip levels Enhance output current sense with programmable synchronization signal and battery voltage feedback Watchdog and limp home mode External smart power switch control -16 V reverse polarity and ground disconnect protections Compatible PCB foot print and SPI software driver among the family Programmable Penta high-side switches Wide range diagnostic, current sensing and very low Rdson Up to 30% smaller PCB and 50% lower component count MC07XS6517 and MC17XS6500 eXtreme Switch applications include halogen, industrial lighting, LEDs, xenons, main switches and DC motor control   Featured NXP Products MC17XSF500: MC17XSF500, Penta 17 mOhm High Side Switch - Data Sheet MC07XSF517: MC07XSF517, Triple 7.0 mOhm and Dual 17 mOhm High Side Switch - Data sheet Block Diagram  
記事全体を表示
Overview of the Kinetis Microcontroller K70 and PEG graphics software development tool followed by a demo of the LCD Controller Module.      Features Graphical LCD Controller demo in the K70 Kinetis Microcontrollers Large Internal memory that could be used to drive LCD module, without needing external memory Support for B&W, Monochrome and Color LCDs (CSTN, TFT) 800x600 resolution with 24bpp Graphical LCD Drivers:  available: eGUI and PEG (Portable Embedded Gui) Featured NXP Products Graphic LCD MCUs: K7x EGUI: NXP eGUI: Graphical LCD Driver for MCUs/MPUs Block Diagram
記事全体を表示