NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Demo Owner Juan Antonio Gutierrez Rosas   Watch as the 2D-ACE display controller allows responsive and eye-catching graphics and keeps the system costs, power consumption and board size low.   Features Display control unit - Hardware 2D animation and composition engine Rich set of capabilities that allow to build engaging graphical content with MINIMUM CPU intervention Featured NXP Products Vybrid QorIQ Links Introduction to the Vybrid Tower System  
記事全体を表示
Features Overview of an NXP based IoT demo emulating an HVAC system. See how the cloud IoT can provide value for consumers, service companies and device manufacturers Built around the Kinetis Microcontroller KL25Z The Kinetis Microcontroller drives an Xbee ZigBee radio as a well as a display that simulates the specific thermostat in the residential or commercial building to see the temperature reading and if the fan is running Gateway takes the data and send it via cellular to the device cloud Allows customer to view data and to set points and look operational status and history as well as for preventive maintenance Featured NXP Products Product Link Kinetis® KL2x-72/96MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Arm® Cortex®-M0+|Ultra-Low Power Kinetis® KL2x USB MCU | NXP  Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  Links NXP Connect - Digi  
記事全体を表示
Demo NXP, the number one supplier of high power RF power transistors, has a new 5G cellular base station concept alongside many other innovative cellular infrastructure solutions and technologies that is being shown at industry events. Product innovations from NXP are in the areas of 5G, from Gigabit LTE leading up to 5G using GaN and silicon LDMOS for macro and small cell base stations. Learn more about the steps that NXP is taking toward enabling the 5G wave Features Smaller footprint to reduce installation costs Network infrastructure evolution Active antenna rise Power consumption Multiple standards to support with 3G, 4G to 5G Link  5G Infrastructure|NXP 
記事全体を表示
This demo shows how to load the different demo codes for the kit FRDM-K64 with FRDM-FXS-MULT2B boards, to access the different sensors included in the card and use it to create your own applications. This demo runs on a K64 freedom board and uses the MCUXpresso IDE, the FRDM-K64 with MULT2B SDK and a serial terminal, in this case TeraTerm. Video: Software Links: Driver FRDM-K64: http://developer.mbed.org/media/downloads/drivers/mbedWinSerial_16466.exe MCUXpresso (requires NXP account): https://www.nxp.com/design/software/development-software/mcuxpresso-software-and-tools/mcuxpresso-integrated-development-environment-ide:MCUXpresso-IDE SDK Builder (requires NXP account): https://mcuxpresso.nxp.com/en/select_config_tools_data TeraTerm: https://osdn.net/projects/ttssh2/releases/ NXP Product Link Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs FRDM-K64F Platform|Freedom Development Board|Kinetis MCUs | NXP  Freedom Development Platform for NXP® Sensors with Bluetooth®. Freedom Development Platform Bluetooth® | NXP 
記事全体を表示
Demo FXTH87 tire pressure monitor sensor solution for heavy trucks integrates a pressure sensor, 8-bit MCU, RF transmitter and a dual axis accelerometer into a single package. This demo will show the highest pressure range of 100–1500 kPa with tightest pressure offset.   1500 kPa Range Tire Pressure Monitoring Sensor Smallest footprint,  Low-power consumption, large customer memory size Pressure sensor, 8-bit microcontroller, RF transmitter, Accelerometer     Featured NXP Product FXTH8715|TPMS|Pressure Sensor|NXP   Other Tire Pressure Monitoring System (TPMS)|NXP
記事全体を表示
Demo LS1021A TSN Reference Design Solution   The demo showcases key features of the LS1021A TSN Reference Design Solution including: Deterministic Ethernet for critical control traffic Converge IT and OT networks Open Industrial Linux SDK Flexible IO for IoT applications As industrial OEMs design solutions for Industry 4.0, they must converge the operational technology (OT) domain with their information technology (IT) infrastructure. Current technologies in the OT domain are often limited to 10-100 Mbps, and do not have the bandwidth to support new technologies that are being applied to manufacturing, such as high-definition video.  Time-sensitive networking supports legacy IT equipment and OT equipment on the same network, enabling Gigabit bandwidth while simplifying network deployment and management. TSN represents the next step in the evolution of Ethernet as a ubiquitous networking technology and TSN-enabled Ethernet will play an important role in the Internet of Things (IoT) and the Industry 4.0 revolution.   NXP Product Product Link Time-Sensitive Networking Solution for Industrial IoT Time-Sensitive Networking Solution for Industrial IoT | NXP       
記事全体を表示
Overview    This demo uses the i.MX RT600 EVK (MIMXRT685-EVK) with a GUI software to playback MP3 files. An equalizer can be switch on to demonstrate the HiGi-4 audio DSP. Beside the board itself it requires a SD-card with MP3 music tracks and a portable speaker or headphone.    The i.MX RT600 is a crossover MCU family optimized for 32-bit immersive audio playback and voice user interface applications combining a high-performance Cadence® Tensilica® HiFi 4 audio DSP core with a next-generation Cortex-M33 core. The i.MX RT600 family of crossover MCUs is designed to unlock the potential of voice-assisted end nodes with a secure, power-optimized embedded processor. Demoing Guide No software installation required to demo this board. To build this demo, pls. refer to the description at the end of this guide. Insert the SD-Card with mp3 files to on-board SD Card connector, not to the one below the LCD board Connect headphones or external speakers to the 3.5mm jack Line Out (J4) Supply the board through Micro-USB connector (J5) in the upper right edge Three main windows/tabs on the GUI: File playback This screen shows: • Album artwork/NXP logo • Current track information (title, artist, album) • Media controls (prev, play/stop, next) • Volume slider Playlist This screen shows: • Playlist information from mp3 files found in SD card • A track for playback can be selected by touching the line Spectrum visualizer This screen shows: • Seven vertical bars showing the frequency spectrum of the current track being played. • Button for toggling Equalizer On/Off o if on the sound is AM radio style Products i.MX RT600 Evaluation Kit | NXP 
記事全体を表示
Demo This demo consists of a Kinetis KW41Z with a TFT display that will be mounted on a bike and collecting speed and cadence measurements from Bluetooth® Low Energy mass market sensors as the ride goes. The logged data will be sent to another Kinetis KW41Z connected to a PC that forwards data to the Cloud   https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4939361163001 Features: Kinetis KW41Z SoC Bluetooth® Low Energy 4.2 compliant Simultaneous Bluetooth® Low Energy Connections with market ready sensors products Bluetooth® Cycling Speed and Cadence Profile implementation interoperable with market ready product Wireless Connectivity   _______________________________________________________________________________________________________   Featured NXP Products: Product Link Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP  Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs FRDM-KW41Z |Bluetooth Thread Zigbee enabled Freedom Development Kit | NXP  Bluetooth Low Energy/IEEE® 802.15.4 Packet Sniffer/USB Dongle USB-KW41Z|Bluetooth Low Energy Thread Zigbee Wireless Packet Sniffer | NXP  _______________________________________________________________________________________________________
記事全体を表示
Demo Owner: Pejman Kalkhoran Boundary Devices Pejman Kalkhoran describes the Nitrogen family at the 2014 FTF Americas 2014. Pejman demonstrates the Nitrogen 6_Lite featuring i.MX 6Solo, Nitrogen6X and Nitrogen6_MAX. These single board computers are great for software development and mass production.   Features Demo shown show 3 Single board computers based on i.MX6 processors: Nitrogen 6_Lite, Nitrogen6X and Nitrogen6_MAX Evaluate processor or develop their use Hardware and software development OS shown WinCE 7, Yocto Linux, Android 4.3 (Jelly Bean)   Links ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Boundary devices  
記事全体を表示
  Overview The NXP ®  Smart Application Blueprint for Rapid Engineering (SABRE) series of market-focused reference designs delivers the SABRE platform for eReaders based on the i.MX508 processor. The i.MX508 is the first SoC designed specifically for eReaders with a high-performance Arm® Cortex®-A8 CPU and integrated display controller certified by E Ink® for Electronic Paper Display (EPD) panels The SABRE platform provides a reference design for EPD display, touch control, audio playback as well as the ability to add WLAN, 3G modem or Bluetooth® The platform was designed to facilitate software development with faster time to market through support of both Linux® and Android™ operating systems Archived content is no longer updated and is made available for historical reference only.   Features CPU Complex Up to 800 MHz Arm Cortex-A8 32 KB instruction and data caches Unified 256 KB L2 cache NEON SIMD media accelerator Vector floating point coprocessor Multimedia OpenVG™ 1.1 hardware accelerator 32-bit primary display support up to SXGA+ resolution 16-bit secondary display support EPD Controller supporting beyond 2048 × 1536 at 106 Hz refresh (or 4096 × 4096 at 20 Hz) Pixel Processing Pipeline (PxP) supporting CSC, Combine, Rotate, Gamma Mapping Display 6”Electronic Paper Display Panel daughter card powered by E-Ink External Memory Interface Up to 2 GB LP-DDR2, DDR2 and LP-DDR1(mDDR), 16/32-bit SLC/MLC NAND flash, 8/16-bit with 32-bit ECC Advanced Power Management Multiple independent power domains State Retention Power Gating (SRPG) Dynamic voltage and frequency scaling (DVFS) Connectivity High-Speed USB 2.0 OTG with PHY High-Speed USB 2.0 Host with PHY Controllers Wide array of serial interfaces, including SDIO, SPI, I2C and UART I2S audio interface 10/100 Ethernet controller   Design Resources  
記事全体を表示
Demo In the smart city different areas can be selected by touching them (or mouse klick in the webversion). After entering a city area different applications are shown, but touching you can enter and see either a product description or a short movie – when the movie stops some interaction is requested – tap the card to the reader and the movie goes on. Cards/tags can be placed on the card ready any time and the user gets information about the card. Via and NFC enabled Android phone additional applications can be downloaded on MIFARE DESFire cards. Eg additional rides for the Metro can be downloaded. Features: MIFARE DESFire EV2 ISO/IEC 14443 A 1-4 and ISO/IEC 7816 compliant 2/4/8-Kbyte EEPROM with fast programming NFC Tag Type 4 compliant Secure, high-speed command set MIsmartApp grants application space to third parties without sharing the master key Unlimited number of applications and flexible file structure Demo shows key applications: Advanced public transportation Access management Closed-loop micropayment C ampus and student ID cards Loyalty programs _______________________________________________________________________________________________________ Featured NXP Products: MIFARE DESFire|NXP MIFARE Ultralight|NXP ICODE|NXP NTAG|NXP https://nxp-rfid.com/ _______________________________________________________________________________________________________ External Links:  MIFARE MIFARE History Demo webversion _______________________________________________________________________________________________________
記事全体を表示
Experience an audio framework that provides an integrated and configurable system of media components to enable rapid system integration. This solution supports digital audio streaming, audio processing, device connectivity, media library management and browsing with GUI and hardware IU. NXP's audio solutions framework is a scalable framework supporting Kinetis Microcontrollers to i.MX application processors.       Features Scalable multimedia platform set of Middleware APIs developed by NXP Able to run on different silicon (i.MX6, @Vibryd, Kinetis Microcontrollers with different operating systems (MQX Software Solutions, Linux) Featured NXP Products i.MX6 Vibryd Kinetis K70 Links Embedded Linux for i.MX Applications Processors NXP MQX™ Software Solutions  
記事全体を表示
The project solution is a IAR Workbench project with the three main application componentes on top of FreeRTOS: eGUI low level drivers:   Part 3: Software for LED Panel emulation Or Return to Project page: LED Panel control with FlexIO Downoload Full Project:
記事全体を表示
Overview The NXP® home health hub (HHH) reference platform is designed to speed and ease development for telehealth applications using seamless connectivity and data aggregation for remote access and improved healthcare management. Multiple connectivity options to obtain data from commercially available wired and wireless healthcare devices such as blood pressure monitors, pulse oximeters, weight scales, blood glucose monitors, etc. Provides connectivity to take action with collected data by sharing it through a remote device with a display such as a tablet, PC or smartphone or through the Cloud Delivers a real-time connection to caregivers for comfort and safety to the person being monitored Features Automatic reporting of vital sign measurements Cloud connectivity and secure integration into medical vaults Pervasive mobile device access Daily activity alarms, security alarms and passive monitoring of safety sensors for early detection of injury or security risks Anytime consultation with monitoring center, medical staff, family and friends Anytime and intuitive access to trusted health resources Compelling user interface for a remote display Block Diagram Board Videos Design Resources
記事全体を表示
Introduction The FRWY LS1046A comes with the mikroBUS connector that enables the capability to connect different peripheral depending on the application's requirements. The mikroBUS intends to be used for prototyping purposes that facilitate the interconnection of several peripherals. The PN7120 I2C connection delivers a secure and trustworthy connection between both NXP products. Overview The following demo belongs to examples of different usages of the LS1046A MPU, these demonstrations will soon be part of the LSDK. This document showcase the NFC capability to provide an additional layer of security to any access area. NFC access points authorize people with a registered RFID tag to grant access to a particular area. In case the RFID tag isn’t registered or authorized, the access is restricted. The system should alert the denied access to a supervisor in order to take action. The video below shows two NFC applications that can be implemented in the LS1046A, by connecting the Mikroe-2395 module based on the NXP PN7120. This demonstration allows registering new users by entering sensitive data into a local database. The second application validates an NFC tag by comparing the tag ID, with the ones previously registered in the database. The user can access the applications using the LAN with another device like a tablet, this allows the database to be in a non-easy access location for security purposes. Block Diagram Video Products NXP Product Link FRWY LS1046A TP https://www.nxp.com/design/qoriq-developer-resources/ls1046a-freeway-board:FRWY-LS1046A Mikroe-2395 https://www.mikroe.com/nfc-click NXP NTAG 213/215/216 https://www.nxp.com/products/rfid-nfc/nfc-hf/ntag/ntag-for-tags-labels/ntag-213-215-216-nfc-forum-type-2-tag-compliant-ic-with-144-504-888-bytes-user-memory:NTAG213_215_216
記事全体を表示
In this document you can find some pictures taken in the process of building the LED Panel.   Mounting the LED's:   First prototype for controlling only one LED strip using Level Shifter 74AHCT125: Final Panel:     Wiring LED's:     The interface board between LED stripes and the multiplexer board:   Interface board mounted: First test of the panel without multiplexer board : The multiplexer board using NXP CBT3257A:   Testing Mutiplexer board:     Adding the  Power  Supply and cables:   Panel  Test:     Part 2: LED control method using the FlexIO Or Return to Project page: LED Panel control with FlexIO Product Link Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP 
記事全体を表示
Demo Features: Based on latest SOM Colibri i.MX7D 512 MB from Toradex Heterogeneous architecture: Qt on top of Linux on ARM® Cortex®-A7 core Realtime control loop on FreeRTOS on ARM® Cortex®–M4  Balancing control loop and mechanics by Antmicro  Face emotions using Qt 5.6 beta done by The Qt Company ______________________________________________________________________________________________________________________ NXP Featured Products: NXP i.MX 7 - Computer | System on Modules ______________________________________________________________________________________________________________________ C78
記事全体を表示
Description An Arc fault circuit breaker is an automatically operated electrical switch designed to protect an electrical circuit from damage caused by excess current, typically resulting from an overload or short circuit. Block Diagram Products Category Name 1 Microcontroller Product URL 1 Arm® Cortex®-M0+|Kinetis® KV1x Motor Control MCUs | NXP  Product Description 1 The Kinetis® KV1x MCU has dual 16-bit analog-to-digital controllers (ADCs) sampling at up to 1.2 mega samples per second (MS/s) in 12-bit mode, it also has 12-bit DAC and 2 x ACPMs (analog comparators)— over-current and over-voltage fault detection, reduced BOM costs.   Category Name 1 Secure Authenticator IC Product URL 1 A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Product Description 1 The A1006 Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong a cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products.   Category Name 1 NTAG i2c Interface Product URL 1 NTAG I2C | NXP  Product Description 1 A 32-bit password protected interface, designed to be the perfect enabler for NFC in home-automation and consumer applications. The NT3H2111 NFC tag is the fastest, least expensive way to add tap-and-go connectivity to just about any electronic device.   Category Name 1 Transceiver Product URL 1 SA636 | NXP  Product Description 1 The SA636 is a low-voltage high-performance monolithic FM IF system with high-speed RSSI incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic Received Signal Strength Indicator (RSSI), voltage regulator, wideband data output and fast RSSI op-amps   Category Name 1 SMPS Controller Product URL 1 TEA172x | NXP  Product Description 1 These highly integrated devices enable low no-load power consumption below 10 mW, reduce component count for cost-effective application design, and provide advanced control modes that deliver exceptional efficiency. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN11060.pdf 5 W to 11 W Power Supply/USB charger https://www.nxp.com/docs/en/application-note/AN11276.zip NTAG® Antenna Design Guide NXP Semiconductors :: Secure Connections for a Smarter World  NTAG® Originality Signature Validation   Training Training URL Power Regulation/Market Trend and Overview of NXP AC/DC Power Solutions  NFC Demos - Information, Source codes, Schematics   NTAG I2C Plus interface to Kinetis Freedom boards  Related Demos from Communities Related Demos from Communities URL Secure Authentication 
記事全体を表示
Demo This demonstration from Boundary Devices showcases one of the newest additions to the Single Chip System Module portfolio – the SCM-i.MX 6SoloX module with V-Link bus       The SCM-i.MX 6SoloX module with V-Link bus is a new type of single chip system module. It consists of: A base SCM-i.MX 6SoloX module that integrates NXP’s i.MX 6SoloX applications processor, NXP’s PF0100 power management IC, 512 MB LPDDR2, and system passive components (de-coupling capacitors and resistors) A custom signal interface on the top of the package that enables customers to design their own PCB or substrate that can vertically attach to the top of the base SCM-i.MX 6SoloX. This custom signal interface, or V-Link bus, brings out common I/O such as UART, GPIO, SPI, I2C, SDIO etc. Customers can design top boards that add connectivity, security or sensing functions The overall footprint of the solution is 15.5mm x 15.5mm SCM V-Link technology is ideal for handheld/space-constrained applications allowing customers to integrate vertically   Features Reduce overall hardware design time and bring products to market faster Shrink PCB area over current discrete solutions. Customers can add connectivity, sensing, security in a vertical integration fashion to further save on PCB area Reduces design complexity of integrating DDR memory and power management Get started with an evaluation board and Linux OS, early access program now available   NXP Recommends NXP Single Chip Modules – www.nxp.com/scm
記事全体を表示
The attached document describes how to optimize LCD display performance on RT10xx platform. The content include RT10xx configuration and Emwin setting with LCD parameters. Products Product Category NXP Part Number URL MCU i.MX RT1060 i.MX RT1060 MCU/Applications Crossover MCU | Arm® Cortex®-M7, 1MB SRAM | NXP  MCU i.MX RT1050 i.MX RT1050 MCU/Applications Crossover MCU| Arm® Cortex-M7, 512KB SRAM | NXP  SDK Software Software Development Kit https://mcuxpresso.nxp.com/en/select    Tools NXP Development Board URL MIMXRT1060-EVK i.MX RT1060 Evaluation Kit | NXP  MIMXRT1050-EVK i.MX RT1050 Evaluation Kit | NXP  Was this helpful to you?
記事全体を表示