恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Demo Owner: Thomas Zemites   Demonstration of cost effective Solar Panel Tracker Control using MC34932 dual H-Bridge motor driver. These thermally efficient 28V / 5A H-Bridge DC Brushed motor drivers feature real-time load current monitoring and automatic thermal back-off to ensure high availability operation in demanding high-current, high-temperature automotive and industrial applications.  The demonstration uses the FRDM-KL25Z board in conjunction with Solar Tracker Demo board and graphical user interface.       Features Thermal protection Package, PWM Mode, Thermal Fold-back, Current Mirror, Complete Internal protection Featured NXP Products Product Link MC34932/S H-Bridge, Brushed DC Motor Driver, 5-36V, 5A, 11kHz/20kHz MC34932 | H-Bridge, Brushed DC Motor Driver | NXP  KL2x-72/96MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Arm® Cortex®-M0+|Ultra-Low Power Kinetis® KL2x USB MCU | NXP  Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kin… 
查看全文
Demo One of the new features that can be found on the FRDM-K82F is the FlexIO header. It’s be specifically designed to interface with the very cost-efficient OV7670 camera, and uses 8 FlexIO lines to read data from the camera. By using the FlexIO feature, it makes it easy to connect a camera to a Kinetis MCU. A demo is included with Kinetis SDK 1.3 which streams the video data from the camera to a host computer over USB     FlexIO: The FlexIO is a highly configurable module found on select Kinetis devices which provides a wide range of functionality including: • Emulation of a variety of serial/parallel communication protocols • Flexible 16-bit timers with support for a variety of trigger, reset, enable and disable conditions • Programmable logic blocks allowing the implementation of digital logic functions on-chip and configurable interaction of internal and external modules • Programmable state machine for offloading basic system control functions from CPU   All with less overhead than software bit-banging, while allowing for more flexibility than dedicated IP. NXP product Product Link Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP    Links One of many places to buy the OV7670 camera module OV7670 Reference Manual FlexIO Overview FlexIO Training presented at FTF
查看全文
Description From machine to control access, transport barrier systems can validate tickets and also take contactless payment from credit cards and mobile phones (requiring PCI-PTS 4.0 certification). These systems maintain a database of all transactions including a local copy kept in the machine and a copy uploaded to a central database. The Kinetis K8x MCU family extends the Kinetis MCU portfolio with advanced security capabilities while maintaining a high level of compatibility with previous Kinetis MCU devices. The i.MX 6 series of applications processors offers a feature- and performance-scalable multicore platform that includes single-, dual-, and quad-core families based on the Cortex architecture, including Cortex-A9, combined Cortex-A9 + Cortex-M4, and Cortex-A7 based solutions. Features Control access Validate tickets Database of all transactions EMVSIM module with ISO7816 smart card support Tamper detect module Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Secure Boot Includes NXP ISO/IEC14443-A and Innovatron ISO/IEC14443-B Full compliancy with all standards relevant to NFC, contactless operation and EMVCo Block Diagram Products Category Name 1: MCU Product URL 1 Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP  Product Description 1 The Kinetis® K81 MCU extends the Kinetis MCU portfolio with advanced security capabilities including anti-tamper peripheral, boot ROM to support encrypted firmware updates, automatic decryption from external serial flash memory, AES acceleration, and hardware support for public key cryptography. Product URL 2 i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Product Description 2 The i.MX 6ULL provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth®, GPS, displays and camera sensors. Category Name 2: Readers Product URL 1 High integrated and low power smart card interface | NXP  Product Description 1 The TDA8035 is the cost efficient successor of the established integrated contact smart card reader IC TDA8024. It offers a high level of security for the card by performing current limitation, short-circuit detection, ESD protection as well as supply supervision. Product URL 2 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 2 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Category Name 3: Power Management Product URL 1 PF1510 | PMIC for low power application processors | NXP  Product Description 1 The PF1510 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Name 4: Peripherals Product URL 1 PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 2  PCF85263A | NXP  Product Description 2 The PCF85263A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss.   Documentation Making reader infrastructure ready for multi-applications cards and devices:  https://www.nxp.com/docs/en/application-note/AN12057.pdf  Tools Product Link FRDM-K82F: Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP  MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor MCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP  OM25180FDK: PN5180 NFC Frontend Development Kit for POS Terminal Applications OM25180 |PN5180 NFC Development Kit for POS Readers | NXP  FRDM-PF1510EVM: PF1510 Evaluation Board for low power application processors PF1510 for Low Power Application Processors | NXP  OM13516UL: PCF85263B Evaluation board OM13516UL: PCF85263B Evaluation board | NXP  OM13257: Universal Temperature Sensor Daughter Card for the Fm+ Development Kit Universal Temperature Sensor Daughter Card for the Fm+ Development Kit | NXP 
查看全文
Demo Watch this training video about NXP’s new 65 V LDMOS technology that speeds RF power design. This extra-high voltage LDMOS process will give rise to a new generation of products: the MRFX series   Products MRFX1K80H|1800 W CW, 1.8-470 MHz, 65 V|NXP  MRFX1K80N|1800 W CW, 1.8-470 MHz, 65 V|NXP 
查看全文
Overview The reference design demonstrates sensorless control of the 3-Phase Switched Reluctance (SR) motor using 56F80x or 56F83XX Digital Signal Controllers. It can also be adapted to 56F81XX Digital Signal Controllers. The concept of this application is that of a sensorless speed closed loop SR drive using flux linkage position estimation. An inner current loop with PI controller is included. The change in phase resistance during motor operation due to its temperature dependency creates errors in the position estimation and significantly affects the performance of the drive. Therefore, a novel algorithm for on-the-fly estimation of the phase resistance is included. The Digital Signal Controller runs the main control algorithm. Rotor position is evaluated using the sensorless flux linkage estimation algorithm. The actual flux linkage is calculated at the rate of the PWM frequency and is compared with the reference flux linkage for a given commutation angle. When the actual flux linkage exceeds the reference, the commutation of the phases is done; the actual phase is turned off and the following phase is turned on. Flux linkage error is used for estimation of the phase resistance at low speeds (US Patent No.: 6,366,865). The actual speed of the motor is determined using the commutation instances. Based on the speed error, the speed controller generates the desired phase current. When the phase is commutated, it is turned on with a duty cycle of 100%. Then, during each PWM cycle, the actual phase current is compared with the desired current. As soon as the actual current exceeds the desired current, the current controller is turned on. The current controller controls the output duty cycle until the phase is turned off (following commutation). Finally, the 3-Phase PWM control signals are generated. The procedure is repeated for each commutation cycle of the motor. Features Sensorless control of an SR motor using a flux linkage estimation technique Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on a 3-Phase SR HV Motor Control Development Platform The control technique: current control with a speed closed loop Position estimation based on flux linkage estimation Phase resistance measurement during start-up Phase resistance estimation at low speeds Motor starts from any position with rotor alignment Encoder position reference for evaluation of sensorless position estimation Manual interface FreeMASTER software control interface and monitor Fault protection Block Diagram Board Design Resources
查看全文
Overview The NXP ®  S12G automotive HVAC platform reference solution uses the scalable S12G 16-bit MCU family with MC33905, MC33932 and MC33937 analog devices to drive stepper, DC and BLDC motors and provide a feature-rich solution for automotive HVAC applications. Consists of a central control board with (HMI, a motor control board, flap and blower motors Enables basic functions of an auto HVAC using temperature, light, humidity and air quality sensing interfaces with configurable automatic climate control software algorithm to efficiently control vehicle climate Reduces overall design effort, shortens time to market and can be tailored for both 12V and 24V systems Features Three types of motor control sensorless BLDC DC stepper motor Automatic climate control Supports multiple temperature zones Ultra low power mode, can be woken up by HMI or LIN CAN bus CAN and LIN communication interfaces 3x3 matrix keypad and two encoder knob inputs 4x37 segment LCD and adjustable backlighting Sensor interfaces for temperature, light, humidity and air quality available Two logic relay interfaces to compressor defrost module Real-time clock and date display, adjustment for calendar Extensible with touch keyboard or touchscreen board Suitable for both 12 volt and 24 volt HVAC systems Block Diagram Design Resources
查看全文
Demo Wheel rotation is controlled by the SB0400 DC motor pre-driver. When the wheel is stopped manually, the Wheel Speed Sensor -KMI23- detects it & sends a signal to the SB0400 motor pre-driver & S32K MCU to activate the electromagnet Products 32-bit Automotive General Purpose MCUs|NXP Motorcycle Two-Wheel Antilock Braking (ABS)|NXP KMI23_KMI25|NXP  Links Motorcycle Two-Wheel Antilock Braking (ABS)|NXP  Analog Expert Software and Tools|NXP  Recommended product Link S32K144EVB https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB?&fsrch=1&sr=1&pageNum=1
查看全文
Demo We will present Ethernet AVB System Solution Demo running on Vybrid VF6XX or Calypso 6M/3M MPC574XG. Application will show audio playback of multi-channel audio streams received via Ethernet/Broadcom BroadRReach physical interface/, audio data streaming capability from external source or memory, audio sample rate conversion (Vybrid specific), Virtual Autosar Ethernet driver (cross core implementation) and cross core communication module capabilities.   Audio over AVB network—multi-channel audio streaming Syntonized audio playback over multiple audio end nodes Complex AVB solution supporting Power Architecture® and ARM® architecture   Product Link Vybrid Controller Solutions Tower System Module Vybrid VF6xx Tower System Kit with Arm DS-5 | NXP  Evaluation System for MPC574xB/C/G Family Evaluation System for MPC574xB/C/G Family | NXP 
查看全文
Features Overview of an NXP based IoT demo emulating an HVAC system. See how the cloud IoT can provide value for consumers, service companies and device manufacturers Built around the Kinetis Microcontroller KL25Z The Kinetis Microcontroller drives an Xbee ZigBee radio as a well as a display that simulates the specific thermostat in the residential or commercial building to see the temperature reading and if the fan is running Gateway takes the data and send it via cellular to the device cloud Allows customer to view data and to set points and look operational status and history as well as for preventive maintenance Featured NXP Products Product Link Kinetis® KL2x-72/96MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Arm® Cortex®-M0+|Ultra-Low Power Kinetis® KL2x USB MCU | NXP  Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  Links NXP Connect - Digi  
查看全文
Demo Play "Asphalt Assault" video game while demonstrating NXP's motor driving capabilities using the S12 processor and 33932 motor driver controlling two engine control motors.   Product Link MC9S12G128 Ultra Reliable 16-bit Tower System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/16-bit-mcu-modules/mc9s12g128-ultra-reliable-16-bit-tower-system-module:TWR-S12G128?&lang_cd=en Tower® Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A Tower Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A | NXP  Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers https://www.nxp.com/products/processors-and-microcontrollers/additional-architectures/16-bit-s12-and-s12x-mcus/ultra-reliable-s12g-general-purpose-automotive-and-industrial-microcontrollers:S12G?&lang_cd=en MC33932: H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz MC33932 | H-Bridge Motor Driver | NXP 
查看全文
  Description Faced with limited resources and booming demand, the energy industry seeks greater efficiencies within complex energy management and distribution processes, all while providing the best consumer experience. To achieve better service and smarter, streamlined processes, energy providers require reliable, real-time access to data.   A smart plug controls the energy supply of devices connected to it. Using a ZigBee® interface this device connects to a gateway where you can send commands to turn on/off or see the power consumption of the device connected to it.   Features   Tamper detection with time stamping USB battery charging (CC/CV) and Energy Star 2.0 compliant Very low current solution for long battery life System BOM is low in component count and cost 6 LED drivers Integrated power amplifier for long range and robust communication   Block Diagram     Products   Category Name 1:  MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KM1x 50 MHz 32-bit MCUs | NXP  Product Description 1 The KM1x include a high-accuracy, real-time clock delivers less than 5 PPM drift over temperature. Metrology firmware for calculating active, reactive and apparent power using a variety of algorithms is provided free of charge.   Category Name 2: Power management Product URL 1 HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1270 Hz | NXP  Product Description 1 The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input. Product URL 2 PCA9410/9410A | NXP  Product Description 2 The PCA9410 and PCA9410A DC-to-DC converters are optimized for battery-powered applications. High efficiency of up to 94% enables an extended battery life in all portable designs.   Category Name 3: Wireless Product URL 1 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 1 The JN5169 is an ultra-low-power, high-performance wireless MCU suitable for ZigBee® applications.   Category Name 4: Peripherals Product URL 1 PCA9955BTW | NXP  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs. Product link 2  PCF2129 | NXP  Product Description 2 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption.   Documentation Power Management for Kinetis:  https://www.nxp.com/docs/en/application-note/AN4503.pdf   Tools   Product Link TWR-KM34Z50M: Kinetis M Series Tower System Module TWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP  TEA1721BDB1065: TEA1721 universal mains white goods flyback SMPS demo board TEA1721 universal mains white goods flyback SMPS demo board | NXP  OM15020: JN5169 USB Dongle for ZigBee JN5169 USB Dongle for ZigBee | NXP 
查看全文
Demo The NTAG21x family provides a particularly well suited portfolio for NFC enhanced smart consumer products, driving the integration between physical objects and the Internet of Things. These smart products enable deeper customer relationships, real-time customer service, brand protection, condition monitoring and much more. A simple tap with an NFC enabled phone on the product can connect the consumer to the brand (opening a webpage, starting an application, providing additional information) and show the authenticity of a product       Features: Fully NFC Forum tag type 2 compliant Multiple memory options from 48 – 888 Bytes to support simple, complex and multi-purpose applications 32-bit password authentication to protect data stored into the tag UID ASCII mirror, which maps the IC unique serial number as an ASCII encoded string to a stored NDEF message to simplify tag serialization A 24-bit NFC counter, along with an ASCII mirror to improve tag usage analytics Integrated originality signature to enable the detection of unauthorized NTAG copies (and hence of unauthorized products the tags are attached to) Fast read command to speed up tag registration in inline processes such as print media or product label manufacturing   _______________________________________________________________________________________________________   Featured NXP Products: NTAG|NXP UCODE|NXP ICODE|NXP _______________________________________________________________________________________________________
查看全文
Demo This demo shows an intelligent and efficient automotive system which encompasses surround view (360 Video camera) paired with a LIDAR (360 Laser surround view) for pedestrian detection, traffic sign recognition, speed detection, etc. Products Links NXP BlueBox https://www.nxp.com/design/development-boards/automotive-development-platforms/nxp-bluebox-autonomous-driving-development-platform:BLBX?&fsrch=1&sr=2&pageNum=1 QorIQ® LS2088A Reference Design Board https://www.nxp.com/design/qoriq-developer-resources/qoriq-ls2088a-reference-design-board:LS2088A-RDB?&lang_cd=en S32V230 Family of Processors https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  S32R Radar Microcontroller - S32R27 https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  32-bit Automotive General Purpose MCUs https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  Other Links ADAS & Autonomous Driving|NXP  V2X Communications|NXP 
查看全文
Description An e-reader allows a user to download text files from the internet or from a PC, store and read multiple books, as well as to listen to audiobooks or music stored on the device.   Block Diagram   Products Category Name 1: MPU Product URL 1 i.MX 8M Mini Applications Processor | Arm Cortex A53/M4 | 1080P display | NXP  Product Description 1 The i.MX 8M Mini is NXP’s first embedded multicore application processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Name 2: Battery Charger Product URL 1 MC34673 | Single-cell Battery Charger | NXP  Product Description 1 The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V,   Category Name 3: PMIC Product URL 1 14-channel power management IC optimized for i.MX 8M | NXP  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of application processors. It can provide power for a complete system, including application processors, memory and system peripherals.   Category Name 4: Power switch Product URL 1 USB PD and type C current-limited power switch | NXP  Product Description 1 The NX5P3090 is a precision adjustable current-limited power switch for USB PD application, it includes under-voltage lockout, over-temperature protection, and reverse current protection circuits.   Category Name 5: USB Type-C Logic Product URL 1 PTN5150 | NXP  Product Description 1 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector, it enables USB Type-C connector to be used in both host and device ends of the Type-C cable. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN12410.pdf  i.MX 8M Mini Power Consumption Measurement https://www.nxp.com/docs/en/application-note/AN1902.pdf  AN1902 (Combined with AN10365), Assembly guidelines for QFN (quad flat no-lead) and SON (small outline no-lead) packages Tools   Tool URL i.MX 8M Mini Evaluation Kit | NXP    Training Training URL i.MX Yocto Project: Frequently Asked Questions  i.MXDev Blog  Related Demos from Communities URL Hands-On Workshop: Fast Track Your Product Development with the Latest Multimedia Applications Processor from NXP, the i.MX 8M Mini  NXP MCU and MPU Based Voice and Audio Solutions for AI-IoT Market 
查看全文
Demo These state-of-the-art devices are single-chip solutions for contact, contactless, and NFC operation, and can be loaded with fully-custom applications. Optimized antenna operation and low-power modes enable best-in-class performance. This NFC & BLE hospitality demo showcases a physical access scenario in hospitality with ultimate contactless connectivity through NXP NFC and BLE solutions and superior security with MIFARE DESFire on cards, mobile and wearables Product Features • Total interoperability with smart devices – NFC/BLE • Ultimate contactless connectivity through NXP NFC and BLE solutions • Superior contactless experience and security with MIFARE DESFire on cards, mobile and wearables NXP Recommends PN746X_736X_SERIES|NXP  Ultra low power Bluetooth LE system-on-chip solutio|NXP 
查看全文
Demo Owner Rebeca   The Freescale concept car demonstrates multiple solutions for automotive systems in powertrain, infotainment, cluster, safety and body applications. Specific system solutions include engine control, small and large motor control, lamp control, radio, digital cluster, gauge drivers, TPMS, touch control, surround view camera, media player and fast boot Linux®.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282635362001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Featured NXP Products Qorivva S12 MagniV S08 i.MX6 Links Automotive
查看全文
Winners! NXP received a number of creative submissions over the course of the MRFX Design Challenge. We appreciate the enthusiasm from the community as designers were hard at work on their RF projects. Now is the moment everyone's been waiting for as NXP proclaims the MRFX Design Challenge winners. First Place Winner  Russell Kendrick | Bio + Full Project Description Project Video: MRFX1K80H 50 MHz Project Brief This amplifier is intended to be driven with a modern transceiver with 100 watts output on 50 MHz. To protect the MRFX1K80H from overdrive a series of RF pads are used to reduce the input to the proper level. The input matching is accomplished by using a 9:1 conventional RF transformer formed on an Amidon BN 61-202 core. An 82 nH inductance is in series with the high impedance winding of the transformer. This arrangement yielded an input match of 1.3:1 SWR over the entire 6-meter Amateur band when measured without the pads. Shunt gate resistance is used to prevent oscillation at low frequencies. This is the same approach used in the 27 MHz test circuit from NXP. Bias will be supplied by a DAC driven by the microcontroller that will manage the finished amplifier Second Place Winner        Floris Roosen | Bio                                                                         Project Video: Roosen Single-Ended Broadband (87-110 MHz) RF Design         Third Place Winner Mike Mysliwiec | Bio Project Video: 2xMRFX1K80H 1.8-54 MHz HF Amplifier   Overview  NXP is hosting an RF power amplifier design contest. Applicants will record a video of their power amplifier/demo using NXP’s new 65V LDMOS 1800 W RF Power transistor, MRFX1K80H The contest is open to students, professional engineers, companies or individuals Key Dates Contest kick-off: October 30, 2017 Submit a video (3-5 minutes in length) no later than Friday, January 26, 2018, by sending a link to any video website, such as YouTube, YouKu or others to rfindustrial@nxp.com Results will be announced on Monday, February 12, 2018 Prizes • 1st prize: $3,000 cash award + 15 MRFX1K80H samples. Showcase designer bio and video in an NXP blog • 2nd prize: $1,000 cash award + 10 MRFX1K80H samples • 3rd prize: $500 cash award + 10 MRFX1K80H samples The prize amounts are before tax All accepted videos will be posted on www.nxp.com/videos  Judging Criteria How to enter the competition Please click on the link below for the latest details and to access the MRFX Design Challenge page www.nxp.com/MRFXdesign 
查看全文
ARM's Ronan Synnott demonstrates the Keil Microcontroller Development Kit (MDK) at the 2014 FTF-Americas. The MDK is a complete software development environment for the Kinetis device family.   Features Demonstrating Keil's Microcontroller Development Kit (full feature debug IDE from ARM) solution Connecting via Ulink Pro JTAG connector ARMCC (ARM compiler) View registers, view memory, etc. Values update on the fly, logic analyzer to visualize values in a system and display on a timeline format   Featured NXP Products Kinetis Microcontrollers Links ARM  
查看全文
Overview   Artificial intelligence, and machine learning specifically, is transforming industries from Consumer to Industrial. To date, many applications host AI/ML inferencing on conventional computers in the cloud or locally. Meanwhile, edge computing is enabling other computing workloads to move from conventional information technology (IT) to lower-cost systems close to where data is generated. Although many AI/ML workloads run fine on edge systems’ CPUs, others are more intense: either multiple AI/ML functions must run simultaneously or performance requirements (e.g., frame rates) are too great. The solution to gaining the combined benefits of AI/ML and edge computing is acceleration. At the 2020 Consumer Electronics Show, NXP demonstrated the LS1046A-FRWY platform simultaneously running two or more high-intensity AI/ML functions. These include face recognition, object detection (both general and safety gear), posture recognition, and gaze detection. The scenario demonstrated is factory safety. An operator within a safety zone is monitored for attentiveness, personal protective equipment, and access control. Helping to make this possible is external acceleration based on the Google Edge TPU. Interfacing to the Layerscape LS1046A processor via its copious PCI Express ports, two M.2 TPU cards slotted in the FRWY system offload AI/ML inferencing. Based on the Layerscape LS1046A processor with four powerful Arm Cortex-A72 CPU cores, the compact, cost-effective LS1046A-FRWY platform gives developers a leg up on implementing high-performance AI/ML applications at the edge.   Diagram     Products Product Name LS1046A Freeway Board | NXP  Related Community Documents Document Name NXP Helps Industrial System Developers Apply AI/ML to Their Designs  Five Easy Steps To Deploy Machine Learning On Layerscape 
查看全文
Overview The Bluetooth® Low Energy heart rate monitor reference design demonstrates the implementation of a wireless electrocardiogram (ECG) acquisition system. It features the Kinetis® KW40Z system on chip (SoC) which includes an Arm® Cortex® M0+ processor together with a 2.4 GHz radio for Bluetooth Low Energy and 802.15.4. The ECG signal is obtained from the finger tips and processed by the Kinetis KW40Z SoC. Then, the user’s heart rate is calculated and transmitted to a smartphone application using Bluetooth Low Energy. The reference design can be powered by a Li-Ion coin-cell battery. Due to the low-power features of Kinetis KW40Z MCU, a 3.6V 200mA/h Li-Ion coin-cell rechargeable battery can provide the power of up to 40 hours of continuous use. The NXP® MC34671 is in used as a battery charger solution for the device. Features Includes the NXP ®  ultra-low-power Kinetis ®  KW40Z SoC Bluetooth Low Energy/ZigBee platform. The low-power features of this solution allow up to 40 hours of continuous operation using a small coin-cell battery. Fully compliant Bluetooth v4.1 Low Energy Differential input/output port used with external balun for single port operation Block Diagram Board Design Resources
查看全文