Demo Owner: Thomas Zemites
Demonstration of cost effective Solar Panel Tracker Control using MC34932 dual H-Bridge motor driver. These thermally efficient 28V / 5A H-Bridge DC Brushed motor drivers feature real-time load current monitoring and automatic thermal back-off to ensure high availability operation in demanding high-current, high-temperature automotive and industrial applications. The demonstration uses the FRDM-KL25Z board in conjunction with Solar Tracker Demo board and graphical user interface.
Features
| Product | Link |
|---|---|
| MC34932/S H-Bridge, Brushed DC Motor Driver, 5-36V, 5A, 11kHz/20kHz | MC34932 | H-Bridge, Brushed DC Motor Driver | NXP |
| KL2x-72/96MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core | Arm® Cortex®-M0+|Ultra-Low Power Kinetis® KL2x USB MCU | NXP |
| Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs | https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-developm... |