Demo
Play "Asphalt Assault" video game while demonstrating NXP's motor driving capabilities using the S12 processor and 33932 motor driver controlling two engine control motors.
| Product | Link |
|---|---|
| MC9S12G128 Ultra Reliable 16-bit Tower System Module | https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/16-... |
| Tower® Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A | Tower Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver... |
| Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers | https://www.nxp.com/products/processors-and-microcontrollers/additional-architectures/16-bit-s12-and... |
| MC33932: H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz | MC33932 | H-Bridge Motor Driver | NXP |