NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ラベル

ディスカッション

ソート順:
uCP1020 - IoT Gateway System-On-Module Based on QorIQ P1020, dual-core, 800MHz, communications processor 80x 80mm module, with 120-pin board-to-board connector Module contains: power distribution, DDR-SDRAM with ECC, NOR flash, (optional eMMC), network and USB PHYs, -40 to +85C parts Peripheral connectivity using SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Complete development kit available with host-board reference design Optional software stacks including Arcturus Mbarx-IoT Gateway middleware, PBX/Communications software package Embedded Linux BSP from kernel mainline branch uCP1020 - Gateway Module (80x80mm)  |  uCP1020 - Development Kit  |  uCP1020 - Module and Host-board in optional anodized aluminum enclosure This Product Is Probably of Interest If You: Are evaluating or developing an IoT or multi-service gateway Looking for turn-key, deployment-ready, system-level IoT solutions Need versatility to deploy in various types of IoT environments Need a hardware platform capable of supporting various wired or wireless network interfaces Need flexible hardware as a back-bone for various derivative products Differentiation of This Product Module design increases flexibility and reduces time-to-market Core module reduces integration complexity Full host board reference design provided Turn-key compatibility with Mbarx IoT end-point (node) devices and Mbarx System Manager IoT tools Value-add software stacks, services, support and customization available Description What this Product is All About Video Link : 4537 uCP1020 IoT Gateway SoM - Product Introduction Video Product Diagram(s) IoT Physical Components Gateways SOC: QorIQ P1020 Dual-Core Communication Processor Boards/Modules: Arcturus - uCP1020 System-on-Module Software: Arcturus Mbarx IoT Gateway middleware Arcturus management middleware  Arcturus PBX/Communications software package Arcturus Mbarx-Operations Controller work-flow management middleware Open source Linux software (Kernel mainline branch) Edge Devices SOC: 2x 10/100/1000BaseT networking supported natively by the P1020 processor and on board network PHYs Software: Linux OS Modules: Various PCIe and miniPCIe based connectivity options (see wireless below) Wireless Connectivity Modules:Connectivity options for various PCIe and miniPCIe based wireless modules (modules not provided as part of development kit) Modules:GSM/LTE/HSPA/UMTS/EVDO data (depending on providers, regions and certifications).  As tested using Telit HE910 family (HEPCHGPS204T701) Modules:Wi-Fi (depending on regions and certifications).  As tested using Atheros AR9390 family. Sensors SOC: Peripheral connectivity supported by SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Cloud Infrastructure/Services Software/Services: Arcturus Mbarx IoT Gateway middleware is fully compatible with Mbarx IoT end-nodes such as uCMK60 based on K60, K64. Mbarx IoT protocol supports TCP/IP sockets with TLS security and simple character driven protocol Mbarx IoT Gateway middleware supports remote-site aggregation, secure connectivity and device management proxy. Optional plugs-ins for MQTT, CoAP and other popular IoT/M2M protocols. Smart Devices/Apps Software: Mbarx-Operations Controller supports cross-platform work-flow driven, operational control using a responsive HTML5 architecture. Mbarx-System Manager site-wide IoT device/node management tool is available for PCs. IoT System Capabilities Device Management Secure remote site connectivity Remote site IoT node/device aggregation Bulk device firmware updates, bulk configuration, site wide-provisioning Secure IoT node/device management and configuration Cloud/App Communications/Interworking Wi-Fi Access Point (Host AP mode), cellular data Security SSL/TLS 1.1,1.2 server and client with X.509 IoT Development Capabilities Embedded Platforms Kinetis MCUs, QorIQ 32-bit Power Architecture processors Embedded Tools Linux - kernel, driver, middleware and user space application development U-boot development and customization MQX - KSDK Services Customization and system solutions available through direct engagement - contact Arcturus Hardware and software services available - contact Arcturus
記事全体を表示
uCP1020 IoT Gateway Module and Mbarx IoT Middleware uCP1020 IoT Gateway Module hardware Mbarx IoT Gateway Middleware TLS secure remote site connectivity Data aggregation and proxy of remote IoT devices Seamless switching between local and remote IoT sites   Mbarx System Manager GUI IoT site management tool uCP1020 IoT Gateway System-On-Module Hardware This Demo Is Probably of Interest If You: Have various remote site locations that need to be centrally connected Require remote site data aggregation and secure connectivity, across public networks Need to implement a private cloud service architecture (e.g. develop your own device interactions/workflow) Require a versatile Linux platform to deploy various gateway services Are evaluating options for RYO or commercial IoT gateway hardware Differentiation This Demo Highlights Modular, off-the-shelf IoT gateway hardware Eco-system of Mbarx IoT solutions and tools Simple, GUI driven management of remote sites Complete system-level solution for private or public cloud IoT deployments   What this Demo is All About Video Link : 4542 uCP1020 IoT Gateway Demo - Using Mbarx IoT Gateway Middleware, End-points and System Manager Tool. Demo Diagram(s) IoT Physical Components Gateways SOC: QorIQ P1020 Dual-Core Communication Processor Boards/Modules: uCP1020 IoT Gateway Module hardware Software: Arcturus Mbarx IoT Gateway middleware Arcturus management middleware  Arcturus PBX/Communications software package Arcturus Mbarx-Operations Controller work-flow management middleware Open source Linux software (Kernel mainline branch) Edge Devices SOC:2x 10/100/1000BaseT networking supported natively by the P1020 processor and on board network PHYs Modules:Various PCIe and miniPCIe based connectivity options (see wireless below) Software:Linux Wireless Connectivity Modules:GSM/LTE/HSPA/UMTS/EVDO data (depending on providers, regions and certifications).  As tested using Telit HE910 family (HEPCHGPS204T701) Modules:Wi-Fi (depending on regions and certifications).  As tested using Atheros AR9390 family. Software:Linux Sensors SOC: Peripheral connectivity supported by SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Cloud Infrastructure/Services Software/Services: Arcturus Mbarx IoT Gateway middleware is fully compatible with Mbarx IoT end-nodes such as uCMK60 based on K60, K64. Mbarx IoT protocol supports TCP/IP sockets with TLS security and simple character driven protocol Mbarx IoT Gateway middleware supports remote-site aggregation, secure connectivity and device management proxy. Optional plugs-ins for MQTT, CoAP and other popular IoT/M2M protocols. Smart Devices/Apps Software: Mbarx-Operations Controller supports cross-platform work-flow driven, operational control using a responsive HTML5 architecture. Mbarx-System Manager site-wide IoT device/node management tool is available for PCs. IoT System Capabilities Device Management Secure remote site connectivity Remote site IoT node/device aggregation Bulk device firmware updates, bulk configuration, site wide-provisioning Secure IoT node/device management and configuration Cloud/App Communications/Interworking Wi-Fi Access Point (Host AP mode), cellular data Security SSL/TLS 1.1,1.2 server and client with X.509 IoT Development Capabilities Embedded Platforms Kinetis MCUs, QorIQ 32-bit Power Architecture processors Embedded Tools Linux - kernel, driver, middleware and user space application development U-boot development and customization MQX - KSDK Services Customization and system solutions available through direct engagement - contact Arcturus Hardware and software services available - contact Arcturus IoT Product Type Product/Component Vendor Research or Procure This Product/Component End User Hardware Laptop PC Win7, Win8, Win10 or Mac Commercial Laptop PC End User Software Arcturus Mbarx System Manager Tool Commercial Arcturus Mbarx IoT and M2M Solutions End User Smart Device Arcturus uCMK60 - VoIP / IoT Board/Modules Arcturus uCMK64 - IoT Board/Modules Commercial Arcturus uCMK60 - VoIP / IoT Boards/Modules End User Edge Device TP-Link TL-SF1008P 802.3af PoE Switch Commercial TP Link TL-SF1008P End User Edge Device Linksys EA6100 Dual Band Smart Wi-Fi Router Commercial Linksys EA6100 Dual Band Smart Wi-Fi Router
記事全体を表示
This demonstration builds upon Centec Networks' award winning V350 Top of the Rack (ToR) SDN White Box switch, which features a QorIQ host processor.  The role of this host processor is extended beyond an OpenFlow v1.3 Agent to support L4-7 processing within a OpenFlow programmable paradigm.     Features L2-7 SDN Switch - Extending OpenFlow™ into Layer 7 Processing OpenFlow Agent + L4-7 processing based on QorIQ platforms Centec networks enables Open vSwitch (OVS) offloading to top-of-rack switch Top-of-rack OVS offloading offers better scalability, efficiency and reliability Featured NXP Products P1010 T2081 Links SDN    
記事全体を表示
NXP's secure over-the-air communication for automotive networks features embedded hardware cryptographic engine for the rapid decryption of received data.   Copy Code   Features   T4240 / T2080 Intelligent Network interface card (NIC) plugs into an x86 server Accelerates the network processing function such as security encryption and switching functions Offloads of Open SSL, HTTPS and virtualized network functions Maximum performance with optimized 40 Gbit/second solution Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core T2080: QorIQ T Series T2080/T2081 Eight Virtual Core Communications Processors Links Networking Block Diagrams    
記事全体を表示
Demo Watch this training video about NXP’s new 65 V LDMOS technology that speeds RF power design. This extra-high voltage LDMOS process will give rise to a new generation of products: the MRFX series   Products MRFX1K80H|1800 W CW, 1.8-470 MHz, 65 V|NXP  MRFX1K80N|1800 W CW, 1.8-470 MHz, 65 V|NXP 
記事全体を表示
Demo DPDK provides a platform independent and vendor-neutral standard APIs for optimized packet processing and traditional networking services. This demo showcases DPDK based networking applications working over NXP QorIQ ARM Processors in host and virtual environment. Come discuss with us how NXP is providing support for these common API while leveraging specific acceleration advantages of the NXP data plane architectures   Features: NXP supports DPDK APIs for developing high performance networking applications in host and virtual environment NXP DPDK implementation leverages the underlying DPAA infrastructure and accelerators to offload the component of packet processing Existing DPDK based applications can seamlessly work over NXP QorIQ platforms.   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ Processors Bades on ARM Technology|NXP QorIQ LS2045A and LS2085A Communication processors _______________________________________________________________________________________________________     N25
記事全体を表示
Demo This is an ideal tri-radio system solution. The demo shows one board with 3 Wi-Fi radios. They are 2.4GHz, 5 GHz, 802.11AC working in conjunction with BLE devices, then running a virtual IoT network where different virtual machines will handle different parts of the processes. One of the virtual machines will handle all IoT communications (from the BLE devices). Another virtual machine will take care of the DLNA  (Video streaming to a wireless tablet) and the last virtual machine will run the firewall system. All data that is being transferred through the platform can be visually displayed on the GUI for each of the instances shown. Products Product Link QorIQ® LS1043A reference design board QorIQ® LS1043A-RDB | NXP  Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/wireless-connectivy/freedom-development-kit-for-kinetis-kw41z-31z-21z-mcus:FRDM-KW41Z?&fsrch=1&sr=8&pageNum=1 Training Containers 
記事全体を表示
Demo Owner: Eric Dudley   Wireless LAN access point on the demo. This demonstration shows the P1023 in a Wireless LAN application. The dual-core QorIQ Processor with DPAA performs full offload of access points using CAPWAP and DTLS.  This hardware offload permits you to implement wirespeed GbE AP to Controller connectivity while freeing all CPU cycles to execute value added applications.     Features The P1023 is specifically designed for offloading wireless LAN access points Lowest end product that has an offload engine called Data Path Acceleration Architecture (DPAA) The offload engine is taking Layer 2 tunneled and layer 3 encrypted packets that are going from the access point back to the controller and it's doing all that connectivity at wire rate without using the CPU For multi-radio devices that need CPU head room for radio management and other processing tasks   Featured NXP Products P1023 - NXP Links Wireless Access Points QorIQ - NXP Block Diagrams  
記事全体を表示
Demo NXP demonstrates the industry’s highest power LDMOS narrowband transistor for IFF and civil transponders     Demo / product features MMRF2010N 250 W Pulse 50 V LDMOS Transistor 250 W Peak, 1030-1090 MHz reference circuit Plastic package TO-270WB-14 50 Ohm Input matching Singe ended   MMRF1317H 1500 W Pulse 50 V LDMOS Transistor Highest power narrowband IFF transistor for defense and civil use Ceramic package NI-1230H-4S 1500 W Peak, 1030-1090 MHz reference circuit > 10:1 VSWR   NXP Recommends MMG3005N MMRF2010N MMRF1317H                                                                                                                         
記事全体を表示
Demo How to configure, validate and optimize DDR controller configuration for a QorIQ LS2080A device How to validate the SerDes controller lanes [configured in digital loopback mode] configurations for a QorIQ LS2085A device How to generate a PBL binary ready to be flashed to target for a QorIQ LS device     Features: Configuration and validation of SoC elements [DDR, SerDes, PBL] from QorIQ LS devices with a few mouse clicks _______________________________________________________________________________________________________   Featured NXP Products: QorIQ DDR configuration & QCVS tool|NXP RCW Override for Use in QorIQ Debugge|NXP Configure QorIQ DDR in 3 minutes|NXP _______________________________________________________________________________________________________   N02
記事全体を表示
Direct Attached Storage demonstration based  on QorIQ LS1012A Communications Processor to exhibit Low-power & high data-rate. The demon is showcasing a USB3.0 to SATA3 bridge     Features: Exhibits very low power and high throughput It attaches to any host machine via USB and acts as a USB to SATA bridge. The entire data path and control path run without using DDR. Bare board code runs on XIP QSPI Flash; with data and heap on 128KB OCRAM. Platform used: LS1012ARDB   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ LS1012A Low Power Communication Processor|NXP _______________________________________________________________________________________________________       N01
記事全体を表示
Demo Features IoT Gateway based on phyCORE-i.MX7 phyBOARD-Zeta   NXP Recommends i.MX 7 Series Applications Processors: Multicore, ARM® Cortex®-A7 Core, ARM Cortex-M4 Core   Other Links system-on-module-i.mx7   C23D
記事全体を表示
Demo NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 4000 MHz Products http://www.nxp.com/products/rf/rf-power-transistors/rf-cellular-infrastructure/2300-2690-mhz/100-3600-mhz-3.2-w-avg.-28-v-airfast-rf-ldmos-wideband-integrated-amplifiers:A2I25D025N A2I25D025N 5 W IC Final Small Cell Solution • Frequency 2100–2900 MHz • Doherty performance at 8 dB OBO 2300-2700 MHz    Gain 29.2 dB    Efficiency 42%    Peak 46 dBm • TO-270WB-17 plastic package A2I20D040N 5 W IC Final Small Cell Solution • Frequency 1400–2300 MHz • Doherty performance at 8 dB OBO 1800-2200 MHz    Gain 29.2 dB    Efficiency 46.5%    Peak 47.6 dBm • TO-270WB-17 plastic package A2I35H060N 5 W IC Final Small Cell Solution • Frequency 3400–3800 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 24 dB    Efficiency 32%    Peak 48 dBm • TO-270WB-17 plastic package A3I35D025N 5 W IC Final Small Cell Solution • Frequency 3200–4000 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 25 dB    Efficiency 35%    Peak 42.8 dBm • TO-270WB-17 plastic package A2T08VD020N 48 V LDMOS Solution • Frequency 720–960 MHz • Class AB performance at 10 dB OBO    Gain 19.3 dB    Efficiency 21.5% • Peak power 43.4 dBm • PQFN 8x8 package A2I09VD030N 48 V LDMOS Solution • Frequency 575–960 MHz • Doherty performance at 10 dB OBO    Gain 34.4 dB    Efficiency 20% • Peak power 46 dBm • TO-270WB-15 package
記事全体を表示
Demo NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 2400 MHz Products A2V09H300-04N 48 V LDMOS Solution • Frequency 720-960 MHz • Final Doherty performance at 8 dB OBO • Gain 19.5 dB • Efficiency 53% • Peak power 56 dBm • OM-780-4 package A2V07/09H400-04N 48 V LDMOS Solution • Frequency 575–960 MHz • Final Doherty performance at 8 dB OBO o Gain 18 dB o Efficiency 53% • Peak power 57.5 dBm • OM-780-4 package A2V07/08/09H525-04N 48 V LDMOS Solution • Frequency 575–960 MHz • Final Doherty performance at 8 dB OBO o Gain 18.7 dB o Efficiency 53% • Peak power 58.5 dBm • OM-1230-4L package A2T23H200W23S 28 V LDMOS Solution • Frequency 2300–2400 MHz • Final Doherty performance at 8 dB OBO o Gain 15.5 dB o Efficiency 50% • Peak power 55 dBm • ACP-1230-4L2S package A3T18H360W23S 28 V LDMOS Solution • Frequency 1805–1880 MHz • Final Doherty performance at 8 dB OBO o Gain 17.5 dB o Efficiency 53% • Peak power 55.5 dBm • ACP-1230-4L2S package A3T21H450W23S 28 V LDMOS Solution • Frequency 2110-2200 MHz • Final Doherty performance at 8 dB OBO o Gain 15.5 dB o Efficiency 49.5% • Peak power 57.4 dBm • ACP-1230-4L2S package
記事全体を表示
  Features Packet Tools Software gives you insight you normally only get from sophisticated test equipment. Packet Tools uses the on-chip debug and trace capabilities of the QorIQ Processors to give you unprecedented insights into your system. This is the same insight you'll use to create real differentiation in your products. This video gives you a VERY quick overview of the Packet Tools so you can get a great idea of what the software is all about.   Featured NXP Products Processor Expert QorIQ Optimization Suite Processor Expert QorIQ Packet Analysis Tool
記事全体を表示
Demo Owner: Eyal Harari     Features Explore QorIQ Processing Platforms LS2 family, combining ease of use with performance where software developers can focus at a higher level. Management Complex introduction (MC) and features Featured NXP Products QorIQ
記事全体を表示
Demo Owner: Jeffrey Maguire See a complete multi-tenant data center platform running the OpenStack® cloud OS on QorIQ multicore SoCs.     Features Open Stack Cloud OS multi-tenant data center platform supporting NFV service chaining on QorIQ Processing Platforms P4080 / T4240 multicore ScCs IPTables / EBT Tables firewall as a cirtual service for tenant isolation HAProxy server load balancing as a virtual service   Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core P4080: QorIQ P4080/P4040/P4081 Communications Processors with Data Path  
記事全体を表示
This demo showcases a 1Gbit/s Enterprise Wireless Solution and the latest IEEE® 802.11ac.     Features P1010 QorIQ Processors product base Reference design Capable of scaling up to 1GHz performance capabilities 3x3 802.11ac design achieving performance capabilities in excess of 700 - 800Mbits/second The P1020 and P1023 Dual core versions of the P1010 with similar throughputs but more CPU headroom capabilities Featured NXP Products P1010: QorIQ P1010/14 Low-Power Communications Processors with Trust Architecture P1020: QorIQ P1020/11 Single- and Dual-Core Communications Processors P1023: QorIQ P1023/17 Low-End Single- and Dual-Core Communications Processors with Data Path Links QorIQ QorIQ P1010 RDB Getting Started - YouTube Block Diagram  
記事全体を表示
  Features Demo of CongaQMX6 module based on i.MX6 applications platform System memory, bootable drive (eMMC) Incorported with a carrier board (focusing on I/O and footprint) that is typically designed by customers or a collaboration between Congatec and their customers Qseven platform using the i.MX6 applications processor   Links Congatec AG: NXP Connect Proven Partner i.MX6 Applications Processor  
記事全体を表示
Demo NXP’s new MRF13750H transistor delivers 750 W CW for 915 MHz applications. Based on 50 V silicon LDMOS, the MRF13750H is an attractive alternative to vacuum tubes for very high power industrial systems. Applications range from industrial heating/drying, curing, and material welding, as well as particle accelerators Product MRF13750H 750 W CW 915 MHz Applications Industry’s highest power for 915 and 1300 MHz 50 V LDMOS 915 MHz reference circuit 750 W CW Gain 19.5 dB Efficiency 63%
記事全体を表示