Demo
NXP’s new MRF13750H transistor delivers 750 W CW for 915 MHz applications. Based on 50 V silicon LDMOS, the MRF13750H is an attractive alternative to vacuum tubes for very high power industrial systems. Applications range from industrial heating/drying, curing, and material welding, as well as particle accelerators
Product
MRF13750H 750 W CW 915 MHz Applications
- Industry’s highest power for 915 and 1300 MHz
- 50 V LDMOS
- 915 MHz reference circuit
- 750 W CW
- Gain 19.5 dB
- Efficiency 63%
![MRF13750HS-ang_LR.jpg MRF13750HS-ang_LR.jpg](/t5/image/serverpage/image-id/26181iF1E9F04695E2EB71/image-size/large?v=v2&px=999)
![MRF13750H-Board-angle1_LR.png MRF13750H-Board-angle1_LR.png](/t5/image/serverpage/image-id/86351i1C13D1018D471CE1/image-size/large?v=v2&px=999)