i.MX Solutions Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Solutions Knowledge Base

Labels

Discussions

Sort by:
MYIR introduces a 7-inch HMI display panel with capacitive touch screen, the MYD-Y6ULX-CHMI, which is based on NXP’s i.MX6 ULL ARM Cortex-A7 processor and ready to run Linux, specially designed for HMI systems for POS, Intelligent access control and more other applications.   MYD-Y6ULX-CHMI Display Panel The MYD-Y6ULX-CHMI Display Panel consists of an MYD-Y6ULX-HMI Development Board and a 7-inch capacitive LCD mounting on its top. The MYD-Y6ULX-HMI is built around MYIR’s MYC-Y6ULX CPU Module with 528MHz i.MX6 ULL SoC, 256MB DDR3 and 256MB Nand Flash. Many peripheral interfaces are available from the base board including RS232, RS485, Ethernet, USB Host/Device, LCD, Camera, TF card slot and etc. The 7-inch capacitive LCD offers 800x480 pixels display resolution.   MEasyHMI QT demo   MYD-Y6ULX-HMI Development Board Apart from the hardware, MYIR also provides software resources to help with customers’ development. The MYD-Y6ULX-CHMI is preloaded with Linux OS. MYIR provides plenty of resources including kernel and drivers in source code, application examples and an MEasyHMI QT demo for developers to start their development rapidly. The MYD-Y6ULX-HMI development board has two 2.0mm pitch 2*20-pin male headers for IO extension. User can customize their own IO boards to connect with the MYD-Y6ULX-HMI to further explore more functions. MYIR offers an IO board MYB-Y6ULX-HMI-4GEXP as an option for users which has extended WiFi & BT, USB based 4G LTE Module interface, Audio and GPIOs. Thus, making the MYD-Y6ULX-CHMI Display Panel a complete solution for HMI applications. MYB-Y6ULX-HMI-4GEXP IO Board   MYD-Y6ULX-CHMI Display Panel + MYB-Y6ULX-HMI-4GEXP IO Board The MYD-Y6ULX-CHMI is only pricing at USD99/pc and the optional MYB-Y6ULX-HMI-4GEXP is USD35/pc. More information about the product can be found at: http://www.myirtech.com/list.asp?id=604
View full article
This full featured BSP comes with all the core improvements that were made on the SABRE Lite BSP along with support for most of the features available for the SABRE board platform. Please contact Adeneo Embedded for access to the BSP as binary OS images or evaluation source code version at [email protected]
View full article
NXP MCU-level face recognbition solution is implemented by using i.MX RT106F, which makes the developers add face recognition capabilities to their MCU-based IoT products. This ultra-small size, integrated software algorithm and hardware solution can facilitate developers for rapid evalution and proof of concept development. This solution minimizes time to market, reduces risk and reduces development work, which can make it easier for many OEMs to add face recogtion functions. It provides advanced user interface and access control functions for smart homes, smart appliances, smart toys and smart industries without the need for Wi-Fi and cloud connectivity, solving the privacy issues of many consumers. i.MX RT106F is a member of the i.MX RT1060 series. It will be officially mass-produced in April 2020. It is mainly aimed at low-cost face recognition applications. It is based on the Arm Coretx-M7 core and a high-performance real-time processor with a frequency up to 600MHz. In addition to the face recognition function, the i.MX RT106F also has a large number of available peripherals, which can be used as the main chip for a variety of applications. i.MX RT106F has been licensed to run NXP OASIS runtime for face recognition, including: ● Camera Driver ● Image capture and preprocessing ● Face Detection ● Face Tracking; ● Face Contrast; ● Face Recognition; ● Anti-fraud; ● Face Configuration; ● Confidence; ● Face recognition authenticat results; ● Built-in secure bootloader, application verification; ● Automatic Verification Script; ● Support MCUXpresso SDK, IDE and configuration tools. Hardware Framework Software Framework Core Process of Software
View full article
This document is an overview file for introducing MYIR's CPU Module MYC-Y6ULX, which is starting at only $18, delivered with shield cover and powered by NXP i.MX 6UltraLite / 6ULL ARM Cortex-A7 processor. It is part of a MYD-Y6ULX development board, capable of running Linux and supports -40 to 85°C working temperature for industrial embedded applications.   The MYC-Y6ULX CPU Module has a compact sizeof 37mm by 39mm, carrying out as many as peripheral signals and IOs through 1.0mm pitch 140-pin stamp hole expansion interface. It is integrated with 528 MHz i.MX 6UltraLite / i.MX 6ULL processor, 256MB DDR3, 256MB Nand Flash (4GB eMMC Flash is optional) and Ethernet PHY. It is populated on MYD-Y6ULX development board base board as the core controller board, thus rich peripherals and interfaces have been extended through connectors and headers to the base board like Serial ports, USB, Ethernet, CAN, Micro SD card, WiFi module, LCD/Touch screen, Camera, Audio as well as a Mini PCIe interface for optional USB based 4G LTE module. The MYD-Y6ULX is a versatile platform and solid reference design delivered with necessary cable accessories and detailed documentations ideal for prototype and evaluation based on i.MX 6UL/6ULL solutions.                                  MYC-Y6ULX CPU Module (delivered with shield cover)   MYIR offers three models with different configurations and features to meet various requirements from customers. MYD-Y6ULX MYD-Y6ULG2-256N256D-50-I MYD-Y6ULY2-256N256D-50-C MYD-Y6ULY2-4E512D-50-C MYC-Y6ULX MYC-Y6ULG2-256N256D-50-I MYC-Y6ULY2-256N256D-50-C MYC-Y6ULY2-4E512D-50-C Processor MCIMX6G2CVM05AB MCIMX6Y2DVM05AA MCIMX6Y2DVM05AA RAM 256MB DDR3 256MB DDR3 512MB DDR3 Flash <span "="" style="font-family: arial, 宋体;">256MB Nand Flash 256MB Nand Flash 4GB eMMC WiFi Support Support Cannot support Reuse SDIO with eMMC Working Temp. -40 to +85 Celsius 0 to +70 Celsius 0 to +70 Celsius WiFi Module can only support -20 to +65 Celsius.                                                                                                        Device Options                                                                  MYD-Y6ULX Development Board The launch of the MYC-Y6ULX CPU Module and MYD-Y6ULX development board provide an expansion solution for development based on NXP’s i.MX 6UltraLite / 6ULL processor after MYIR’s release of the MYS-6ULX Single Board Computer in April.
View full article
We are delighted to announce the launch of a very special Micro SOM, eSOMiMX6-micro. This high performance system on module is based on NXP i.MX6 Quad/Dual ARM Cortex-A9 Processor. Meissa-I, the evaluation kit for this iMX6 Micro SOM is also the smallest RDK in the industry. The customer who wanted a low power micro SOM for building their ultra-compact devices like Wearables, Medical Imaging, Handhelds etc, we have our eSOMiMX6-micro system on module which based on NXP i.MX6 Quad/Dual Core ARM Cortex-A9 processor in a small form factor of 54mm x 20mm with 10mA in suspend current. eSOMiMX6-micro: iMX6 Micro System-on-Module To get more details on this product, please visit: https://www.e-consystems.com/iMX6-micro-som-system-on-module.asp
View full article
e-con Systems announces the launch of eSOMiMX7 System on Module. The eSOMiMX7 is based on NXP/Freescale i.MX7 processor. eSOMiMX7 is a ready to use System-On-Module using Solo / Dual core ARM® Cortex™ A7 @ 1GHz along with dedicated real time ARM® Cortex™ - M4 MCU. It encompasses eMMC Flash whose capacity ranges from 4GB to 64GB, LPDDR3 with capacity as high as 2GB. To cater to the customer's demand of a small SOM for building IoT Applications, Industrial HMI, Test and Measurement, Industrial HMI, eBook Reader and  Wearables, eSOMiMX7 is launched with a small form factor of 55mm x30mm. eSOMiMX7 is an ultra-low power system on module which consumes only 3mA current during the deep sleep mode. eSOMiMX7 System-On-Module is available with latest Linux Kernel version v4.9.11, latest Yocto rootfs version 2.2 and Free RTOS version 8. Pricing and Availability: The eSOMiMX7 at volumes is available at USD34 onwards and samples can be bought from the Webstore. Evaluation kit: Customers  willing to evaluate the eSOMiMX7, can evaluate using the EVM, Acacia - eSOMiMX7 development kit from e-con Systems' Webstore.
View full article
Freescale i.MX6 UltraLite processor, 528MHz Up to 1GB DDR3 and 32GB on-board eMMC Dual-band 802.11a/b/g/n WiFi and BT 4.1 BLE Ethernet, 5x USB, 8x UART, 2x CAN, SDIO, 78x GPIO Miniature size - 36 x 68 x 5 mm               CL-SOM-iMX6UL​ is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) board designed to serve as a building block in embedded applications. CL-SOM-iMX6UL is build around the Freescale i.MX6 UltraLite system-on-chip featuring an advanced Cortex-A7 ARM CPU. The SoC is coupled with up-to 1GB DDR3 and 32GB of on-board eMMC storage. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD. Measuring only 36 x 68 x 5 mm CL-SOM-iMX6UL features a wide range of industry standard interfaces - Ethernet, WiFi 802.11, Bluetooth, USB, CAN bus, serial ports, I/O lines and ADC inputs. Low price makes CL-SOM-iMX6UL an ideal selection for cost-sensitive systems, while its small size and low power consumption facilitate integration into portable and space-constrained designs. CL-SOM-iMX6UL is provided with comprehensive documentation​ and full ready-to-run SW support for Linux operating system. CL-SOM-iMX6UL Detailed Spec​ CL-SOM-iMX6UL Block Diagram​ CL-SOM-iMX6UL Development Kit​ CL-SOM-iMX6UL Online Pricing​
View full article
NXP’s i.MX6UL3 Cortex A7 based power efficient CPU integrates comprehensive security features such as TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM interfaces, OTF DRAM Encryption, PCI4.0 pre-certification etc. This makes the i.MX6UL3 CPU as very ideal solution for the electronic point of sale (ePOS) applications. iWave Systems being one of the early adaptor of the i.MX6UL CPU, launched cost effective i.MX6UL3 based SOM for POS applications where power consumption, small form factor and security features are very critical. The IMX6UL3 SOM module is equipped with 256MB of DDR3 RAM, which is expandable up to 1GB. 256MB of NAND flash is supported on the SOM which is also expandable higher memory configuration. All the IO peripheral interfaces supported by imx6 ultra lite CPU is available through 200 pin SODIMM edge connector. i.MX6UL SODIMM Module By using the proven i.MX6UL3 SOM, a POS unit can be quickly realized by developing an application specific base board with the following features; EMV compliant Smart card, magnetic swipe reader, Thermal Printer, key pad, Finger print sensor, TFT display, 2G/3G module, Wi-Fi/BT modules, NFC reader, Micro SD card, USB OTG and battery support. iWave’s i.MX6UL development board can be used for quick POS prototyping and application development. The development kit includes Imx6ul3 SOM module,base board with multiple USB ports, Micro SD, RGB display, camera port, audio In/Out, multiple UARTs, PWM interface, I2C, GPIOs etc.This is ideal starter kit for connecting all the necessary POS specific interface modules and quick prototyping of POS application. You can kick start your POS product design with this Industry latest i.MX6UL3 SOM now by ordering the i.MX6UL development board from the following link; http://www.iwavesystems.com/product/development-platform/i-mx6ul-development-kit.html​
View full article
The documentation has summerized some FAQs for development based on NXP's i.MX 6UL/6ULL ARM Cortex-A7 processors. MYIR provides a series of i.MX 6UL/6ULL based products including SoM, SBC, development board and HMI display panel. MYD-Y6ULX-CHMI | 7-inch HMI Display Solution based on NXP i.MX 6UL/6ULL-Welcome to MYIR  MYS-6ULX | NXP i.MX 6UL / 6ULL SBC Board for IoT and Industry Applications-Welcome to MYIR  MYC-Y6ULX CPU Module | NXP i.MX 6UL, i.MX 6ULL SOM | ARM Cortex-A7 Processor-Welcome to MYIR   MYD-Y6ULX | NXP i.MX 6UL, i.MX 6ULL Development Board / SOM, ARM Cortex-A7 Processor-Welcome to MYIR  MYD-Y6ULX-HMI Development Board | NXP i.MX 6UL/6ULL Board for HMI Applications-Welcome to MYIR  MYIR is pleased to share the experience with more developers. 
View full article
i.MX6 quad-core Cortex-A9 CPU, 1.2GHz Up to 4GB DDR3 and 32GB on-board SSD storage Integrated GPU and 1080p VPU, dual display support WiFi, BT 3.0, GbE, PCIe, SATA, 5x USB, 5x UART, 2x CAN Linux, Android ICS and Windows Embedded Compact 7 Miniature size - 75 x 65 x 6 mm CM-FX6-iMX6 is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) designed to serve as a building block in embedded applications. CM-FX6 is based on the i.MX6 application processor featuring a highly scalable single/dual/quad core Cortex-A9 CPU at up to 1.2GHz coupled with powerful graphics and video processing units. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD. In addition, CM-FX6 features a wide range of industry standard interfaces – Gigabit Ethernet, WiFi 802.11, Bluetooth, PCIe, SATA, USB, RS232 and CAN bus. CM-FX6 is provided with comprehensive documentation and full ready-to-run SW support for Linux, Android and Windows Embedded Compact 7 operating systems. CM-FX6-iMX6 Detailed Spec CM-FX6-iMX6 Block Diagram CM-FX6-iMX6 Development Kit CM-FX6-iMX6 Online Pricing
View full article
Below are the patches to support SDIO-UART 8987 M2 module on mek_8q M2 port. After applying the patches, PCIe chip can't be recognized on M2 port. Revert the patches if want to use PCIe chip. Patches are from Andy Duan. --- a/board/freescale/imx8qm_mek/imx8qm_mek.c +++ b/board/freescale/imx8qm_mek/imx8qm_mek.c @@ -373,6 +373,7 @@ int board_init(void) #if defined(CONFIG_USB) && defined(CONFIG_USB_TCPC)         setup_typec(); #endif +       sc_pm_set_resource_power_mode(-1, SC_R_BOARD_R3, SC_PM_PW_MODE_ON); #ifdef CONFIG_SNVS_SEC_SC_AUTO         { --- a/arch/arm64/boot/dts/freescale/imx8qm-mek.dts +++ b/arch/arm64/boot/dts/freescale/imx8qm-mek.dts @@ -151,6 +151,11 @@     };   + usdhc3_pwrseq: usdhc3_pwrseq { +  compatible = "mmc-pwrseq-simple"; +  reset-gpios = <&lsio_gpio1 13 GPIO_ACTIVE_LOW>; + }; +   epdev_on: fixedregulator@100 {    compatible = "regulator-fixed";    pinctrl-names = "default", "sleep"; @@ -159,8 +164,6 @@    regulator-min-microvolt = <3300000>;    regulator-max-microvolt = <3300000>;    regulator-name = "epdev_on"; -  gpio = <&lsio_gpio1 13 0>; -  enable-active-high;   };     reg_fec2_supply: fec2_nvcc { @@ -1036,6 +1039,22 @@   status = "okay";  };   +&usdhc3 { +        pinctrl-names = "default", "state_100mhz", "state_200mhz"; +        pinctrl-0 = <&pinctrl_usdhc3>,<&pinctrl_usdhc3_gpio>; +        pinctrl-1 = <&pinctrl_usdhc3>,<&pinctrl_usdhc3_gpio>; +        pinctrl-2 = <&pinctrl_usdhc3>,<&pinctrl_usdhc3_gpio>; +        bus-width = <4>; + pinctrl-assert-gpios = <&lsio_gpio4 9 GPIO_ACTIVE_HIGH>; + pinctrl-assert-gpios = <&lsio_gpio4 10 GPIO_ACTIVE_HIGH>; + mmc-pwrseq = <&usdhc3_pwrseq>; + pm-ignore-notify; + keep-power-in-suspend; + non-removable; + cap-power-off-card; +        status = "okay"; +}; +  &i2c0 {   #address-cells = <1>;   #size-cells = <0>; @@ -1540,7 +1559,6 @@    fsl,pins = <     IMX8QM_PCIE_CTRL0_WAKE_B_LSIO_GPIO4_IO28  0x04000021     IMX8QM_PCIE_CTRL0_PERST_B_LSIO_GPIO4_IO29  0x06000021 -   IMX8QM_USDHC2_RESET_B_LSIO_GPIO4_IO09   0x06000021    >;   };   @@ -1618,7 +1636,26 @@     IMX8QM_USDHC1_DATA1_CONN_USDHC1_DATA1   0x00000021     IMX8QM_USDHC1_DATA2_CONN_USDHC1_DATA2   0x00000021     IMX8QM_USDHC1_DATA3_CONN_USDHC1_DATA3   0x00000021 -   IMX8QM_USDHC1_VSELECT_CONN_USDHC1_VSELECT  0x00000021 +   IMX8QM_USDHC1_VSELECT_CONN_USDHC1_VSELECT               0x00000021 +  >; + }; + + pinctrl_usdhc3_gpio: usdhc3grpgpio { +  fsl,pins = < +   IMX8QM_USDHC2_VSELECT_LSIO_GPIO4_IO10   0x00000021 +   IMX8QM_LVDS1_I2C0_SDA_LSIO_GPIO1_IO13   0x06000021 +   IMX8QM_USDHC2_RESET_B_LSIO_GPIO4_IO09   0x06000021 +  >; + }; + + pinctrl_usdhc3: usdhc3grp { +  fsl,pins = < +   IMX8QM_USDHC2_CLK_CONN_USDHC2_CLK         0x06000041 +   IMX8QM_USDHC2_CMD_CONN_USDHC2_CMD         0x00000021 +   IMX8QM_USDHC2_DATA0_CONN_USDHC2_DATA0     0x00000021 +   IMX8QM_USDHC2_DATA1_CONN_USDHC2_DATA1     0x00000021 +   IMX8QM_USDHC2_DATA2_CONN_USDHC2_DATA2     0x00000021 +   IMX8QM_USDHC2_DATA3_CONN_USDHC2_DATA3     0x00000021    >;   };   @@ -1680,13 +1717,11 @@     pinctrl_wlreg_on: wlregongrp{    fsl,pins = < -   IMX8QM_LVDS1_I2C0_SDA_LSIO_GPIO1_IO13  0x06000000    >;   };     pinctrl_wlreg_on_sleep: wlregon_sleepgrp{    fsl,pins = < -   IMX8QM_LVDS1_I2C0_SDA_LSIO_GPIO1_IO13  0x07800000    >;   };  
View full article
ConnectCore® i.MX53 / Wi-i.MX53 Freescale i.MX53 Cortex A8 system-on-module The network-enabled ConnectCore for i.MX53 is a highly integrated and future-proof system-on-module (SoM) solution based on the new Freescale i.MX53 application processor with a high performance 1 GHz ARM Cortex-A8 core, wired and wireless connectivity, powerful 1080p/720p video encoding/decoding capabilities, dual-CAN bus interface and a complete set of peripherals.   The ConnectCore for i.MX53 family builds on the successful ConnectCore for i.MX51 modules by providing a form factor compatible option with significantly improved processing, memory, video and connectivity capabilities. It is a scalable and energy-efficient module family that is ideal for medical devices, security/surveillance equipment, industrial applications, kiosk systems and digital signage integration. Modules in the ConnectCore i.MX family feature the design, development and administrative advantages offered by the iDigi® Device Cloud™. This secure, highly scalable platform seamlessly ties enterprise applications and remote devices together.   iDigi Manager Pro empowers IT, network operations and customer support organizations to conquer the challenges of managing equipment in their device networks. Network managers can remotely configure, upgrade, monitor and troubleshoot remote devices, and create applications that improve productivity, speed and efficiency.   Integrated secure wireless 802.11a/b/g/n Wi-Fi WLAN Powerful 2D/3D graphics, 1080p video Support for Embedded Linux, Microsoft Windows Compact 7 and Android Industrial operating temperature system-on-module (SoM) Secure, anywhere management using iDigi Manager Pro™   http://www.digi.com/products/wireless-wired-embedded-solutions/solutions-on-module/connectcore/connectcore-wi-mx53#overview
View full article
We have a new i.MX283 / i.MX287 SODIMM sized SOM, the CFA-10036: Here are the features that set this module apart: Debug/Console OLED, 128x32 pixels, I2C interface microSD socket to allow huge non-volatile storage at low cost microUSB connector supplies power and console through gadget driver i.MX283 version: 128MB DDR2, 91 GPIO i.MX287 version: 256MB DDR2, 126 GPIO Only a single 5v supply is needed Support included in Linux 3.7 mainline kernel Open software, fully documented hardware This module has a very low cost of entry. At the minimum level, all you need to use it is the module itself and a standard microUSB cable. We also have a debug/prototyping board that adds wired Ethernet and USB A connectors, as well as a generous prototyping area: For the initial production we have this as a project on Kickstarter: CFA-10036 Open, Hackable, Linux + ARM Embedded GPIO Module Please contact [email protected] for production inquiries. | Crystalfontz America, Incorporated | 12412 East Saltese Avenue | Spokane Valley, WA 99216-0357 | http://www.crystalfontz.com | voice (509) 892-1200 fax (509) 892-1203 US toll-free (888) 206-9720
View full article
Hi nxp,      imx6q  mfgtools not work, can't open;      I download the mfgtools for android 7.1.2_2.0.0, but the size of mfgtools.zip only 4.28Mbytes, the sub dir is clean, no firmware and ucl;     the download from this: https://www.nxp.com/webapp/sps/download/preDownload.jsp  thanks
View full article
Use our i.mx6D evb board. [email protected]  IMX6D dual display different video.
View full article
Connect any Android-based M2M device seamlessly with Device Cloud by Etherios and instantly build solutions for the Internet of Things (IoT). This set of libraries, plug-ins, samples and tools simplifies the development of Device Cloud applications for Android devices (Android version 2.2 and later). Easy and immediate integration of IoT cloud connectivity into applications Supports any Android device version 2.2 and greater Two-way messaging for full cloud-to-device messaging and control Device management and troubleshooting tools including configuration edits, firmware updates and device reboots Application development tools Remote file system management Secure connections Installation via Eclipse Update Manager The download includes:  Eclipse plug-ins that extend the functionality of the IDE, simplifying development Cloud Connector for Android library, including an API that allows Device Cloud communication with just a few lines of code Examples and demos (Android and Web applications), with source code included Comprehensive documentation, including a Getting Started Guide, a General Users Manual and an API reference Visit Cloud Connector for Android and download the free Cloud Connector for Android. For an overview of the Device Cloud by Etherios IoT solution, please also take a look at Device Cloud: Driving the Internet of ANYthing
View full article
The MYC-Y6ULX CPU Module is designed by MYIR, which is an embedded controller board based on NXP’s i.MX 6UL / 6ULL ARM Cortex-A7 processor capable of running at 528MHz. The MYD-Y6ULX development board is built around the MYC-Y6ULX CPU Module, it is a complete evaluation platform for your prototype and reference design. Compared with MYS-6ULX board which is released by MYIR earlier, the MYC-Y6ULX CPU Module is better suited for your next embedded design to accelerate your pace to market and reduce cost. Typical applications are for Industry Control, Communications, HMI, Smart Healthcare, Internet of Things (IoT), etc.              The MYD-Y6ULX development board is delivered with necessary cable accessories including one 12V/2A power adapter, one net cable of 1.5m length, one Micro USB cable, one 4G LTE antenna, one WiFi antenna and one product disk. I noticed that the MYD-6ULX board has one USB based Mini PCI-e interface for 4G module. MYIR has provided 4G antenna but the 4G module is only as an option. Measuring only 37mm by 39mm, the MYC-Y6ULX CPU Module is a highly integrated controller board for the MYD-Y6ULX development board populated on an expansion board which measures 105mm by 140mm and extend a rich set of peripherals through headers and connector like Serial ports, USB, Ethernet, CAN, Micro SD card, WiFi module, LCD, Touch screen, Camera, Audio as well as a Mini PCIe interface for optional USB based 4G LTE module. The function block diagram for the MYD-Y6ULX development board is show as below:    We can see the hardware peripherals and interfaces from the image below: All the on-board components are placed on the top side of the board, we can see only some through-holes on the bottom side of the board. On the MYD-Y6ULX board, there is a 2.4G WiFi module which is based on Broadcom 43362 chipset. The WiFi module is connected to the board through SDIO interface and provides full function of 802.11b/g/n. Its antenna uses the SMA antenna interface reserved on the board. But please note if the MYC-Y6ULX CPU Module is using eMMC and the board will not support WiFi as the eMMC will reuse the same SDIO interface with WiFi module. On the MYD-Y6ULX board, there is a USB based Mini PCIe interface for 4G LTE module. MYIR has provided Linux driver and example for using Quectel EC20 LTE module on the MYD-Y6ULX board. So, if the EC20 4G LTE module can meet your requirement, you can take it as a priority to save development time. Near the Mini PCIe interface, there is a standard SIM card interface.   There is one CSI interface, one expansion header and one Micro SD card interface near the Mini PCIe interface. Though the i.MX 6UL/6ULL processor can support up to 24-bit parallel camera interface, many signals have reused due to rich peripherals on MYD-Y6ULX board, so the CSI interface on MYD-Y6ULX is an 8-bit parallel camera interface. The expansion header can support 12 GPIOs at most to bring out I2C, UART, SPI, etc. There are two USB Host ports, Reset/Power/User buttons and one 3-pin debug header on the MYD-Y6ULX board. The i.MX 6UL/6ULL processor has two USB controllers, both of which can support USB OTG function. One MYIR’s MYD-Y6ULX board, one USB has brought out through Micro USB interface and can support OTG; another USB has extended 4 USB Host through SMSC USB2514BI-AEZ USB Hub chip, of the four USB Host, two are used as USB Host ports, one is used for 4G LTE module and the rest one is not used.   The MYD-Y6ULX base board is designed to be powered by DC 12V through a jack, and the internal power management circuit on-board supplies 5V, ISO 5V, 3.8V, 3.3V, 1.8V, 3V (RTC) voltage for the board. The part TLV62130 DC/DC convertor is selected to use for 12V to 5V and 12V to 3.8V conversions, supporting 3A output currency at the most. The DC/DC convertor can increase the power efficiency and reduce power consumption of the board. The part RT9018 is used as LDO regulator for 5V to 3.3V and 3.3V to 1.8V conversions. The LDO regulator can provide smaller power ripple than the DC/DC convertor. The RTC battery input is an optional input. When the system is powered down, if the RTC does not need to work, it is not require to provide this power rail.  
View full article
Hi all.  The display does not output normally. 1. This is the screen of the problem. 2. This is a screen that should come out normally.  Therefore, it is necessary to review whether the settings are correct in the bootloader and the kernel. Below are the system information and tasks. - Hardware system Module: Apalis iMX6, Ixora Carrier Board v1.1 LVDS 2 port : LA123WF4-SL05, 12.3”WU (1920 X RGB X 720) TFT- LCD - Operation system boot2qt : Boot to Qt for Embedded Linux 2.3.4 bootloader: U-Boot 2016.11-dirty kernel : Linux version 4.1.44-2.7.5+g18717e2 - LCD timing - Device Tree of kernel, arch/arm/boot/dts/imx6qdl-apalis.dtsi mxcfb1: fb@0 { compatible = "fsl,mxc_sdc_fb"; disp_dev = "ldb"; interface_pix_fmt = "RGB24"; default_bpp = <24>; int_clk = <0>; late_init = <0>; status = "disabled"; // "okey" in arch/arm/boot/dts/imx6qdl-apalis-ixora-v1.1.dtsi }; &ldb { status = "okay"; split-mode; // dual-mode; lvds-channel@0 { reg = <0>; fsl,data-mapping = "spwg"; /* "jeida"; */ fsl,data-width = <24>; crtc = "ipu2-di1"; primary; status = "okay"; display-timings { native-mode = <&timing01>; timing01: 1920x720 { clock-frequency = <89400000>; hactive = <1920>; vactive = <720>; hback-porch = <96>; hfront-porch = <30>; vback-porch = <3>; vfront-porch = <3>; hsync-len = <2>; vsync-len = <2>; }; }; }; lvds-channel@1 { reg = <1>; fsl,data-mapping = "spwg"; fsl,data-width = <24>; crtc = "ipu1-di0"; status = "okay"; display-timings { timing02: 1920x720 { clock-frequency = <89400000>; hactive = <1920>; vactive = <720>; hback-porch = <96>; hfront-porch = <30>; vback-porch = <3>; vfront-porch = <3>; hsync-len = <2>; vsync-len = <2>; }; }; }; }; - u-boot env vidargs=video=mxcfb0:dev=ldb,1920x720@60,if=RGB24, video=mxcfb1:off video=mxcfb2:off video=mxcfb3:off - kernel log : [ 0.244330] MIPI DSI driver module loaded [ 0.244682] ldb 2000000.aips-bus:ldb@020e0008: split mode [ 0.244951] ldb 2000000.aips-bus:ldb@020e0008: split mode or dual mode, ignoring second output [ 0.245615] 20e0000.hdmi_video supply HDMI not found, using dummy regulator [ 0.247074] mxc_sdc_fb fb@0: registered mxc display driver ldb [ 0.262134] mxc_sdc_fb fb@0: 1920x720 h_sync,r,l: 2,30,96 v_sync,l,u: 2,3,3 pixclock=89405000 Hz [ 0.272800] imx-ipuv3 2800000.ipu: IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7) [ 0.306740] mxc_sdc_fb fb@0: 1920x720 h_sync,r,l: 2,30,96 v_sync,l,u: 2,3,3 pixclock=89405000 Hz [ 0.354510] Console: switching to colour frame buffer device 240x45 [ 0.389237] mxc_sdc_fb fb@1: mxcfb1 is turned off! [ 0.389484] mxc_sdc_fb fb@2: mxcfb2 is turned off! [ 0.389720] mxc_sdc_fb fb@3: mxcfb3 is turned off! : - Run fbset of target root@b2qt-apalis-imx6:~# fbset mode "1920x720-60" # 😧 89.405 MHz, H: 43.655 kHz, V: 59.966 Hz geometry 1920 720 1920 1440 24 timings 11185 96 30 3 3 2 2 accel false rgba 8/16,8/8,8/0,0/0 endmode Is there anything else to check? Thanks.
View full article
NXP i.MX 8X SoC, quad-core ARM Cortex-A35, 1.2GHz Integrated 2D/3D GPU and 4K VPU Up to 4GB LPDDR4 and 64GB eMMC 2x MIPI-DSI / LVDS, up-to 1080p60 Certified dual-band WiFi 802.11ac, BT 4.2 2x GbE, PCIe, 4x USB, 3x CAN-FD, 96x GPIO Yocto Linux - BSP and ready-to-run images Industrial temperature range: -40° to 85° C 10-year availability CompuLab's CL-SOM-iMX8X is a miniature System-on-Module board designed for integration into industrial embedded applications. Bringing out the full capabilities of the NXP i.MX8X SoC, CL-SOM-iMX8X provides high performance and versatile connectivity in a miniature (36 x 68 mm) form-factor. CL-SOM-iMX8X Detailed Spec CL-SOM-iMX8X Development Kit CL-SOM-iMX8X Online Pricing
View full article