テクノロジーデイズ - トレーニング教材

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

ディスカッション

ソート順:
Along with industry leading performance and integration, the i.MX RT crossover processor family integrates strong security protections. With the latest NXP software and tools, every design can integrate boot authentication and encrypted execution. Join this session to use the MCUXpresso Tools to protect your design. Learn about the threats and attacks that can be mitigated for every embedded design.
記事全体を表示
Hands-on workshop, NTAG I2C Plus Brings NFC Connectivity into Consumer Electronics for Tiny Devices
記事全体を表示
This class will teach you how to spin a BLDC, PMSM or ACIM motor with i.MX RT. You do not need prior motor control experience.
記事全体を表示
No other company has the breadth and diversity of embedded solutions for addressing the challenge of IoT Security. From secure element ICs to advanced multimedia and networking processors, NXP delivers the technology needed for securing the entire Lifecycle of the end or edge node. In addition, with Edgescale Cloud services software, devices can be maintained from deployment until decomissioning. Join this class for an overview of NXP's security solution.
記事全体を表示
This presentation will first highlights some basic training techniques, such as data augmentation, but the primary focus will be on various ways to deploy neural network frameworks and classical machine learning algorithms, and most importantly, utilizing a variety of open source tools and techniques. We will show how these techniques fit in with some real use cases such as object recognition and anomaly detection. The hands-on session portion of the class will allow attendees to take a trained neural network model and deploy it on a i.MX 8M. Attendees will utilize the Linux development environment and implement an end-to-end use case.
記事全体を表示
With over half a billion parts shipped to date, i.MX applications processors transform interactions in ways you never imagined. Learn about the i.MX portfolio and enablement that offer multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. 
記事全体を表示
This hands-on session introduces the MCUXpresso suite of tools (IDE, SDK, Config Tools) and shows users how to rapidly start development with thousands of Kinetis and LPC MCUs based on the Arm® Cortex®-M core. Using either Kinetis, LPC or i.MX RT development hardware, attendees will build a custom SDK, configure pins and clocks settings, generate a project, import and debug an application.
記事全体を表示
This session will provide an overview of NXP's broad and scalable microcontrollers portfolio and give details on which product families are available for different markets and use cases. It will also give an overview of the unified tools, software and solutions that enable the portfolio of microcontrollers. 
記事全体を表示
Graphics on the i.MX RT lab material. The i.MX RT series supports product designs that include advanced multimedia for GUI and enhanced human machine interface (HMI) experience. Its features include advanced 2D graphics acceleration engine, LCD display controllers, camera sensor interfaces, and audio interfaces for high-performance, multi-channel audio streaming. Join this session to learn how to develop graphics on i.MX RT. The attendees in this class will leave with an i.MX RT1060 board on behalf of Digi-Key.
記事全体を表示
Overview of the i.MX RT family, where to find the related tools, getting started, and where to go for support.
記事全体を表示
Join this session to get a glimpse of where you will see i.MX 8/8X in the near future and why graphics, ML, AI, video, image processing, vision, connectivity, audio and voice functions make the i.MX 8 series ideal for Automotive and Industrial applications. Learn about the i.MX 8/8X families that are comprised of common subsystems establishing an unmatched range of performance scaling with pin-compatible options and the highest level of software reuse. In addition, learn more about the upcoming i.MX 8DualMax product line to help customers meet additional cost performance scaling across the i.MX 8 family.
記事全体を表示
This lecture will teach you the specifics of NXP's i.MX 8 AUTOSAR MCAL and Safety MCAL products. They render immense benefit to your product development cost and time as there is a shift in the ECU design approach from coding to configuration. They become essential components of the layered architecture of AUTOSAR for many automotive ECU products utilizing i.MX MPUs.
記事全体を表示
Join this session to get a glimpse of where you will see i.MX 8/8X in the near future and why graphics, ML, AI, video, image processing, vision, connectivity, audio and voice functions make the i.MX 8 series ideal for Automotive and Industrial applications. Learn about the i.MX 8/8X families that are comprised of common subsystems establishing an unmatched range of performance scaling with pin-compatible options and the highest level of software reuse. In addition, learn more about the upcoming i.MX 8DualMax product line to help customers meet additional cost performance scaling across the i.MX 8 family.
記事全体を表示
The PF81 and PF82 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion. It is ideal for i.MX 8, i.MX 8X, S32V, and Networking processors in Automotive, Industrial, and Consumer applications. In this session we will offer a detailed overview of the family, its features and advantages of scalability and functional safety
記事全体を表示
NXP continues to expand the i.MX 8M Family with the  addition of the i.MX 8M Mini and i.MX 8M Nano products. Learn the features, performance and benefits of these products and which target applications they are most suited to. Attendees will leave the class with a deep understanding of the i.MX 8M family line-up and how to pick the right product for their application.
記事全体を表示
Join this session to get a glimpse of where you will see i.MX 8/8X in the near future and why graphics, ML, AI, video, image processing, vision, connectivity, audio and voice functions make the i.MX 8 series ideal for Automotive and Industrial applications. Learn about the i.MX 8/8X families that are comprised of common subsystems establishing an unmatched range of performance scaling with pin-compatible options and the highest level of software reuse. In addition, learn more about the upcoming i.MX 8DualMax product line to help customers meet additional cost performance scaling across the i.MX 8 family.
記事全体を表示
This presentation will first highlights some basic training techniques, such as data augmentation, but the primary focus will be on various ways to deploy neural network frameworks and classical machine learning algorithms, and most importantly, utilizing a variety of open source tools and techniques. We will show how these techniques fit in with some real use cases such as object recognition and anomaly detection. The hands-on session portion of the class will allow attendees to take a trained neural network model and deploy it on a i.MX 8M. Attendees will utilize the Linux development environment and implement an end-to-end use case.
記事全体を表示
This class will teach you how to spin a BLDC, PMSM or ACIM motor with i.MX RT. You do not need prior motor control experience.
記事全体を表示
Creating Graphics on the i.MX RT1060 lab material. The i.MX RT series supports product designs that include advanced multimedia for GUI and enhanced human machine interface (HMI) experience. Its features include advanced 2D graphics acceleration engine, LCD display controllers, camera sensor interfaces, and audio interfaces for high-performance, multi-channel audio streaming. Join this session to learn how to develop graphics on i.MX RT. The attendees in this class will leave with an i.MX RT1060 board on behalf of Digi-Key.  
記事全体を表示