Technology Days - Training Material

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

Discussions

Sort by:
This hands-on session introduces the MCUXpresso suite of tools (IDE, SDK, Config Tools) and shows users how to rapidly start development with thousands of Kinetis and LPC MCUs based on the Arm® Cortex®-M core. Using either Kinetis, LPC or i.MX RT development hardware, attendees will build a custom SDK, configure pins and clocks settings, generate a project, import and debug an application.
View full article
This session will provide an overview of NXP's broad and scalable microcontrollers portfolio and give details on which product families are available for different markets and use cases. It will also give an overview of the unified tools, software and solutions that enable the portfolio of microcontrollers. 
View full article
Graphics on the i.MX RT lab material. The i.MX RT series supports product designs that include advanced multimedia for GUI and enhanced human machine interface (HMI) experience. Its features include advanced 2D graphics acceleration engine, LCD display controllers, camera sensor interfaces, and audio interfaces for high-performance, multi-channel audio streaming. Join this session to learn how to develop graphics on i.MX RT. The attendees in this class will leave with an i.MX RT1060 board on behalf of Digi-Key.
View full article
Learn about the safety related elements of i.MX 8/8X hardware and how NXP is going the extra step with their functional safety concepts. The i.MX 8/8X is designed as a Safety Element out of Context (SEooC) microprocessor (MPU) and is intended for multiple use cases within the vehicle. Join us to see how the i.MX 8/8X can be used in dedicated manners for these specific safety-critical applications, like automotive digital instrument clusters, where critical information and alerts need to be assessed and analyzed at all times.
View full article
Overview of the i.MX RT family, where to find the related tools, getting started, and where to go for support.
View full article
Built with a high-level integration to support graphics, video, image processing, vision, audio and voice functions, the i.MX 8 series is ideal for Automotive applications. Join this session to learn about the i.MX 8/8X families that are comprised of common subsystems establishing an unmatched range of cost-performance scaling with pin-compatible options and the highest level of software reuse.
View full article
Addressing IoT applications requires copious amounts of Non-Volatile memory space. Supporting numerous connectivity stack options, edge compute algorithms, sensor data storage and/or all of the above requires millions of bytes. Fortunately, NXP’s MCUs in the crossover space, like the i.MX RT integrate the latest capabilities for supporting execute in place (XIP) from cost effective serial NOR flash devices. Join this class to get hands-on with XIP and the i.MX RT.
View full article
Join this session to get a glimpse of where you will see i.MX 8/8X in the near future and why graphics, ML, AI, video, image processing, vision, connectivity, audio and voice functions make the i.MX 8 series ideal for Automotive and Industrial applications. Learn about the i.MX 8/8X families that are comprised of common subsystems establishing an unmatched range of performance scaling with pin-compatible options and the highest level of software reuse. In addition, learn more about the upcoming i.MX 8DualMax product line to help customers meet additional cost performance scaling across the i.MX 8 family.
View full article
This lecture will teach you the specifics of NXP's i.MX 8 AUTOSAR MCAL and Safety MCAL products. They render immense benefit to your product development cost and time as there is a shift in the ECU design approach from coding to configuration. They become essential components of the layered architecture of AUTOSAR for many automotive ECU products utilizing i.MX MPUs.
View full article
Join this session to get a glimpse of where you will see i.MX 8/8X in the near future and why graphics, ML, AI, video, image processing, vision, connectivity, audio and voice functions make the i.MX 8 series ideal for Automotive and Industrial applications. Learn about the i.MX 8/8X families that are comprised of common subsystems establishing an unmatched range of performance scaling with pin-compatible options and the highest level of software reuse. In addition, learn more about the upcoming i.MX 8DualMax product line to help customers meet additional cost performance scaling across the i.MX 8 family.
View full article
The PF81 and PF82 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion. It is ideal for i.MX 8, i.MX 8X, S32V, and Networking processors in Automotive, Industrial, and Consumer applications. In this session we will offer a detailed overview of the family, its features and advantages of scalability and functional safety
View full article
NXP continues to expand the i.MX 8M Family with the  addition of the i.MX 8M Mini and i.MX 8M Nano products. Learn the features, performance and benefits of these products and which target applications they are most suited to. Attendees will leave the class with a deep understanding of the i.MX 8M family line-up and how to pick the right product for their application.
View full article
Join this session to get a glimpse of where you will see i.MX 8/8X in the near future and why graphics, ML, AI, video, image processing, vision, connectivity, audio and voice functions make the i.MX 8 series ideal for Automotive and Industrial applications. Learn about the i.MX 8/8X families that are comprised of common subsystems establishing an unmatched range of performance scaling with pin-compatible options and the highest level of software reuse. In addition, learn more about the upcoming i.MX 8DualMax product line to help customers meet additional cost performance scaling across the i.MX 8 family.
View full article
This presentation will first highlights some basic training techniques, such as data augmentation, but the primary focus will be on various ways to deploy neural network frameworks and classical machine learning algorithms, and most importantly, utilizing a variety of open source tools and techniques. We will show how these techniques fit in with some real use cases such as object recognition and anomaly detection. The hands-on session portion of the class will allow attendees to take a trained neural network model and deploy it on a i.MX 8M. Attendees will utilize the Linux development environment and implement an end-to-end use case.
View full article
This class will teach you how to spin a BLDC, PMSM or ACIM motor with i.MX RT. You do not need prior motor control experience.
View full article
Creating Graphics on the i.MX RT1060 lab material. The i.MX RT series supports product designs that include advanced multimedia for GUI and enhanced human machine interface (HMI) experience. Its features include advanced 2D graphics acceleration engine, LCD display controllers, camera sensor interfaces, and audio interfaces for high-performance, multi-channel audio streaming. Join this session to learn how to develop graphics on i.MX RT. The attendees in this class will leave with an i.MX RT1060 board on behalf of Digi-Key.  
View full article
Lab 2 - Getting Started with MCUXpresso
View full article
Secure designs begin with a security model consisting of policies, an understanding of the threat landscape and the methods used to enforce physical and logical security. To protect firmware execution given today’s threat landscape, there must be a policy to only allow execution of authenticated firmware. The methods used to enforce this policy rely on MCU security technology to create a protected boot flow. The boot firmware can contain public key cryptography to authenticate application code. In addition to these components integrated in the end device, there are tools and steps that must be taken in the manufacturing environment using manufacturing hardware for code signing and host programs for provisioning. Join this session to explore the design and implementation of a secure boot by making use of the Arm mbed TLS open source software and protect against firmware attacks.
View full article
Introducing Murata Wi-Fi IBT Connectivity Modules for NXP i.MX & RT Platform.
View full article