NXP Tech Blog

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Tech Blog

lpcxpresso_supp
NXP Employee
NXP Employee

As part of the MCUXpresso IDE v11.0.1 release, we had to make some major changes to our LinkServer debugging mechanism to support the latest silicon revision of the LPC55xx family of devices (revision 1B) and the more secure debug request mechanism required by these parts. Such silicon is supplied on LPC55S69-EVK boards marked Revision A2 (or later) on the board silkscreen.

詳細を読む...

件数が多いもの
0 0 2,903
iWave
Contributor V

iWave systems recently launched a new SMARC System on Module (SOM) based on the powerful NXP® i.MX 8QuadMax applications processors. This high performance SOM features an intelligent blend of MPUs+MCU power in a single device and integrates heterogeneous multicore 64 bit ARM® processors (Dual Cortex® A72@ 1.8 GHz + Quad Cortex® A53 @ 1.2 GHz and Dual Cortex® -M4F @ 266 MHz), targeted for applications that demand advanced real-time processing, multi-media performance as well as in applications that requires simultaneous multi-OS operations. For more details refer to the link: i.MX8 QuadMax NXP SMARC SOM

詳細を読む...

件数が多いもの
0 0 3,371