NXP Tech Blog

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Tech Blog

ganesh_k
Contributor III

Hello everyone,

Greetings of the day...

 

      we are doing the flat design with imx6ul with 2 RAMs(MT41K512M8DA-107P). So how can i configure this in barebox source. is any reference is available with 2 RAMs?

阅读更多内容...

更多
0 0 1,621
iWave
Contributor V

Oftentimes, developing an end application is like a scary game of maze. One can easily get lost in its winding paths lined with unseen twists and obstacles. A wrong choice can lead you to start all over again, making the journey grim, and the goal out of reach.

For developers, the challenges are real and huge, turning the development process into a difficult chase to fulfill performance and time to market objectives while achieving customer expectations as well.

From prototype, integration to development, there are a multitude of bottlenecks lurking in every path. With so many design challenges to overcome, developers often find it hard to integrate cutting edge technologies in their end applications and optimize their designs with the best performance and features.

阅读更多内容...

更多
0 0 3,200
iWave
Contributor V

QNX is a Unix-like Real Time Operating System primarily developed for safety and mission critical embedded systems and includes the following unique features;

Microkernel architecture

  • Dynamically upgradable services and applications
  • Fine-grained fault isolation and recovery
  • Message-passing design for modular, well-formed systems

Instrumented microkernel

  •  System-wide performance analysis and optimization
  •  Fast detection of timing conflicts, hidden faults, etc.
阅读更多内容...

更多
0 0 3,123