NXP Tech Blog

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Tech Blog

ganesh_k
Contributor III

Hello everyone,

Greetings of the day...

 

      we are doing the flat design with imx6ul with 2 RAMs(MT41K512M8DA-107P). So how can i configure this in barebox source. is any reference is available with 2 RAMs?

詳細を読む...

件数が多いもの
0 0 1,570
iWave
Contributor V

Oftentimes, developing an end application is like a scary game of maze. One can easily get lost in its winding paths lined with unseen twists and obstacles. A wrong choice can lead you to start all over again, making the journey grim, and the goal out of reach.

For developers, the challenges are real and huge, turning the development process into a difficult chase to fulfill performance and time to market objectives while achieving customer expectations as well.

From prototype, integration to development, there are a multitude of bottlenecks lurking in every path. With so many design challenges to overcome, developers often find it hard to integrate cutting edge technologies in their end applications and optimize their designs with the best performance and features.

詳細を読む...

件数が多いもの
0 0 3,083
iWave
Contributor V

QNX is a Unix-like Real Time Operating System primarily developed for safety and mission critical embedded systems and includes the following unique features;

Microkernel architecture

  • Dynamically upgradable services and applications
  • Fine-grained fault isolation and recovery
  • Message-passing design for modular, well-formed systems

Instrumented microkernel

  •  System-wide performance analysis and optimization
  •  Fast detection of timing conflicts, hidden faults, etc.
詳細を読む...

件数が多いもの
0 0 2,970