Demo This demonstration from Boundary Devices showcases one of the newest additions to the Single Chip System Module portfolio – the SCM-i.MX 6SoloX module with V-Link bus The SCM-i.MX 6SoloX module with V-Link bus is a new type of single chip system module. It consists of: A base SCM-i.MX 6SoloX module that integrates NXP’s i.MX 6SoloX applications processor, NXP’s PF0100 power management IC, 512 MB LPDDR2, and system passive components (de-coupling capacitors and resistors) A custom signal interface on the top of the package that enables customers to design their own PCB or substrate that can vertically attach to the top of the base SCM-i.MX 6SoloX. This custom signal interface, or V-Link bus, brings out common I/O such as UART, GPIO, SPI, I2C, SDIO etc. Customers can design top boards that add connectivity, security or sensing functions The overall footprint of the solution is 15.5mm x 15.5mm SCM V-Link technology is ideal for handheld/space-constrained applications allowing customers to integrate vertically Features Reduce overall hardware design time and bring products to market faster Shrink PCB area over current discrete solutions. Customers can add connectivity, sensing, security in a vertical integration fashion to further save on PCB area Reduces design complexity of integrating DDR memory and power management Get started with an evaluation board and Linux OS, early access program now available NXP Recommends NXP Single Chip Modules – www.nxp.com/scm
記事全体を表示