NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Near Field Communication (NFC) is already present in more than 1.5 Billion smartphones. Well-known applications like payment and access control are enabled by NFC, but also emerging and innovative use cases which are just appearing on the horizon now. This article gives you more information, background and how-to guides around our NFC demos, first exhibited at embedded world 2018 in Nürnberg - to help you put NFC Everywhere. Accessories and consumables Identifying and authenticating accessories and consumables can add significant value to a product, and for the first time we show live how this works: The demo showcases tool identification via NFC for 3 different kinds of tools: A drill bit, a standard flat-blade screwdriver and a Phillips screwdriver. Each of the tools has an embedded NTAG213 NFC tag, and the electric drill contains an NFC reader (CLRC663 plus). As soon as a tool is inserted, the main unit reads the tool type and usage (wear). Based on this information, it can reject non-genuine or worn-out tools, and adjust internal settings like max/min speed based on the tool type. The demo is based on the brand new NFC Nutshell kit by our partner GMMC, and the demo shows how easily an existing product can be retrofitted with NFC using this kit. Find a detailed description of accessory and consumable identification and authentication here: https://community.nxp.com/docs/DOC-340283 Parameterization, Diagnosis and Firmware update This demo shows how you can use an NFC phone to parameterize/configure a DIN rail module (or any other piece of electronics) with an NFC phone - even if the module is completely unpowered. The smart phone app lets you set the behavior of the lamps and also the language of the display. After the configuration (a simple tap) you switch on the main power, and the device comes up as configured. And NFC also lets you read out diagnostic data - no matter whether the device is powered on or off. So you can even replace your service UART by NFC. Thirdly, the demo shows how easy it is to even flash your firmware via NFC. Again, this works even when the device is switched off. This application is based on the NTAG I²C plus passive connected tag IC.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333834. Interested how this looks like in a commercial product? Watch this video showing how easily the Schneider Zelio NFC Timer Relay can be configured via NFC. Access Management In the Access Management corner, we demonstrate the ultimate contactless connectivity for residential or hospitality applications through NXP NFC and BLE solutions and a superior contactless experience and security with MIFARE ® DESFire ® credential on cards, mobile devices and wearables. Our demonstrator is based on the PN7462 family, the all-in-one full NFC controller, the QN9021, a low power BLE system-on-chip, and the PCF8883T, capacitive proximity switch with auto-calibration, for very low power consumption. We also show two commercial products by our partners: 1) The Salto XS4 range of smart doorlocks, a simple to use and very efficient access control system. 2) A modular access control solution by Kronegger, using their tiny NFC reader boards. We also reveal a very small footprint complete reader board based on the new BGA package (VFBGA64; 4.5x4.5 mm²) for the PN7462 family complementing the existing HVQFN64 package.   NFC Tandem - The Best Of Two Worlds If you need NFC functionality both in powered and unpowered state, have a look at the NFC Tandem demo: An NFC reader (PN7150) and a passive connected NFC tag (NTAG I²C plus) sharing one antenna. A user can interact with the device when it is powered off (through the NTAG I²C plus); when the device is powered, it can read cards, tags or other connected tags. Find design files, a user manual and further downloads here: https://community.nxp.com/docs/DOC-340244 Single-Chip Integrated Solution: LPC8N04 MCU with passive NFC interface In this demo, we show our latest integrated NFC solution, the LPC8N04, a cost-effective MCU with integrated (passive) NFC connectivity. This MCU offers multiple features, including several power-down modes and a selectable CPU frequency of up to 8 MHz for ultra-low power consumption. The demo showcases its features in a conceptual clock format: - Easily set current time/date of the clock via an NFC phone - Real-time clock with optional alarm, programmed and controlled using an Android app - GPIO controlled bar graph indicating programmable "safe operating range" - I2C controlled OLED user display - Data (temperature) logging, configured using an Android App To learn more about this device, please visit: www.nxp.com/LPC8N04 Single-Chip Integrated Solution: NTAG SmartSensor NTAG SmartSensor allows consumers and brand owners to confirm that temperature sensitive products – like fish, wine or pharmaceuticals – have been properly handled. The NTAG SmartSensor allows for temperature sensing at the item level, so each individual product can be confirmed as safe to use. And a single tap with your NFC smartphone is all that's needed to read out the temperature history of the NTAG SmartSensor. Learn more about NTAG SmartSensor on our webpage or watch the video. If you are looking for a ready-made logger using the NTAG SmartSensor, here is a list of manufacturers offering NTAG SmartSensor based loggers. Electronic Shelf Labels With NFC-enabled Electronic Shelf Labels (ESL), wrong price indication, non-transparent processes, and unsatisfactory customer interactions are a thing of the past. In this demo we show labels from 2 manufacturers, one commercial electronic shelf label from SES Imagotag and one ePaper label from MpicoSys. Find more information in the article by Fabrice Punch, Senior Marketing Manager at NXP. Why NFC on ePaper label? NFC allows for creating a product with no batteries, so no recharging, and labels can be in constant use  No cables and connectors - labels can be fully sealed and made waterproof NFC is a well-proven and widely-supported standard  Allows for easy integration with both PC and smartphones    Applications for PicoLabel - MpicoSys ePaper labels Logistic labels (warehousing, supply chain management)  ID Badges (show image on employee, visitor and conference badges)  Authentication badges (identity, authentication, cryptographic security) Door signage (shared offices, conference centers) Manufacturing (replacing paper labels) NFC Cube The NFC Cube is the universal demo for NFC applications: It shows communication between a device and a card/tag, between a device and a phone, and between two devices. It uses the PN7462AU single-chip NFC controller with integrated Cortex M0 core. The NFC Cube kit is interoperable with our NTAG I 2 C plus Explorer board, which enables you to demonstrate how 2 devices can communicate via NFC. NFC Portfolio and Package Options Find here an overview of the package options of our NFC reader and connected tag ICs. Our Partners In The NFC Everywhere Demonstrator We would like to extend a special thanks to our partners who contributed to this demonstrator: Lab ID: NFC/RFID cards, tickets, labels and inlays Kronegger: Demo on logical access control, NFC reader modules and customized solutions Salto: Smart door lock demo GMMC: NFC Nutshell Kit for easy demonstration, retrofitting and development of small NFC reader solutions SES Imagotag: Commercial electronic shelf label with customer interaction via NFC MpicoSys: Commercial PicoLabel based on ePaper and content update via NFC Find out more Discover NFC Everywhere: https://www.nxp.com/nfc All about MIFARE: https://www.mifare.net Get your technical NFC questions answered: https://community.nxp.com/community/identification-security/nfc List of Approved Engineering Consultants (AEC) for NFC: https://nxp.surl.ms/NFC_AEC NFC Everywhere Brochure: https://www.nxp.com/docs/en/brochure/NFC-EVERYWHERE-BR.pdf 
View full article
  Overview NXP digital signal controllers provide a switched-mode power supply solution that maximizes efficiency while reducing system costs through bill-of-materials savings. Our solution dynamically compensates for system disadvantages such as component aging and operational variability due to changing load conditions.   Reference Designs Product Name Link Features 3-Phase PMSM Control https://www.nxp.com/design/designs/3-phase-pmsm-control:PERMANENT-MAGNET-MOTOR The 3-Phase Permanent Magnet Synchronous (PMSM) Motor Control Reference Design is based on Kinetis V Series MCUs and intended to provide the example for 3-phase sensorless PMSM motor control solutions. The Reference design utilizes a closed-loop field-oriented vector speed (FOC) control mechanism. KV Series Full-Bridge DC-DC Switch Mode Power Supply (SMPS) https://www.nxp.com/design/designs/kv-series-full-bridge-dc-dc-switch-mode-power-supply-smps:FULL-BRIDGE-SMPS  Full Bridge DC-DC Switch Mode Power Supply   Block Diagram     Recommended Products   Category Products Features DSC Kinetis® V Series: Real-time Motor Control & Power Conversion MCUs based on Arm® Cortex®-M0+/M4/M7 | NXP  Kinetis V Series MCUs are based upon the Arm Cortex-M0+, Cortex-M4, and Cortex-M7 cores and are designed for a wide range of BLDC, PMSM, and ACIM motor control and digital power conversion applications. Temperature Sensor I²C Digital Temperature/Voltage Sensors | NXP  NXP I2C Temperature/Voltage monitors offer best-in-industry precision to fit any thermal management need.
View full article
Overview In the industrial world, it is critical to incorporate fail-safe technology where possible in applications such as crane steering machines, robotic lift, and assembly line robots to name a few. By doing so, you ensure you meet Safety Integrity Level (SIL) standards as found in the IEC 61508 standard. Also, you significantly increase human safety and protect products and property. This fail Safe Motor Control solution incorporates the MPC574xP family of MCUs that delivers the highest functional safety standards for industrial applications. The MPC574xP family incorporates a lockstep function that serves as a watchdog function to flag any problems with the MCU including a programmable Fault Collection and Control Unit (FCCU) that monitors the integrity status of the MCU and provides flexible safe state control. Also, this device is a part of the SafeAssure® program, helping manufacturers achieve functional safety standard compliance. Block Diagram Recommended Products Category Products Features Power Switch 12XS2 | 12 V Low RDSON eXtreme Switch | NXP  Watchdog and configurable Fail-safe mode by hardware Authentication time (on-chip calculations) < 50 ms Programmable overcurrent trip level and overtemperature protection, undervoltage shutdown, and fault reporting Output current monitoring Pressure Sensor MPXHZ6130A|Pressure Sensor | NXP  The MPXHZ6130A series sensor integrates on-chip, bipolar op amp circuitry and thin-film resistor networks to provide a high output signal and temperature compensation for automotive, aviation, and industrial applications. Temperature Sensor https://www.nxp.com/products/sensors/silicon-temperature-sensors/silicon-temperature-sensors:KTY8X High accuracy and reliability Long-term stability Positive temperature coefficient; fail-safe behavior MOSFET Pre-driver GD3000 |3-phase Brushless Motor Pre-Driver | NXP  Fully specified from 8.0 to 40 V covers 12 and 24 V automotive systems Extended operating range from 6.0 to 60V covers 12 and 42 V systems Greater than 1.0 A gate drive capability with protection Power Management and Safety Monitoring MC33908 | Safe SBC | NXP  Enhanced safety block associated with fail-safe outputs Designed for ASIL D applications (FMEDA, Safety manual) Secured SPI interface   Evaluation and Development Boards   Link Description MPC5744P Development Kit for 3-phase PMSM | NXP  The NXP MTRCKTSPS5744P motor control development kit is ideal for applications requiring one PMSM motor, such as power steering or electric powertrain. Evaluation daughter board - NXP MPC5744P, 32-bit Microcontroller | NXP  The KITMPC5744DBEVM evaluation board features the MPC5744P, which is the second generation of safety-oriented microcontrollers, for automotive and industrial safety applications
View full article
Explore the MC34937, an industrial-grade 3-phase gate pre-driver for BLDC and PMSM motor control. The MC34937 can support 12V, 24V, and 36V motor control applications and easily interfaces to standard MCUs and DSPs. The demo shows the implementation of the MC34937 with Kinetis Microcontrollers E in a 36V battery-operated electric bike (eBike) application. This same system can be modified to be used in other industrial applications such as electric garden tools, industrial fans and pumps, and electric wheelchairs. Features Demo shows capability of Kinetis KE02 connecting to an MC34937 Motor Driver MC34937 able to drive 12V, 24V, 36V, 48V systems Featured NXP Products Kinetis E - KE02Z64 MC34937 3-phase gate pre-driver Block Diagram MC34937 Schematics and Software:
View full article
Overview NXP ®  offers solutions for the growing unmanned vehicle market in both civil and defense designs, supporting functions such as control, motion, vision, navigation, and communication. Target applications include: Unmanned Aerial Vehicle Unmanned Ground Vehicle Unmanned Underwater Vehicle Construction, demolition, inspection, or mining robot Firefighting or rescue robot Reference Designs NXP Product Link PX4 Robotic Drone FMU https://www.nxp.com/design/designs/px4-robotic-drone-fmu-rddrone-fmuk66:RDDRONE-FMUK66  KV Series Quad Motor Control https://www.nxp.com/design/designs/kv-series-quad-motor-control:KINETIS-DRONE-REFERENCE-DESIGN Block Diagram Recommended Products NXP Product Link MCU Kinetis® V Series: Real-time Motor Control & Power Conversion MCUs based on Arm® Cortex®-M0+/M4/M7 | NXP  LPC54000|Power Efficient 32-bit Microcontrollers (MCUs)|Cortex®-M4 Core | NXP  i.MX RT1060 MCU/Applications Crossover MCU | Arm® Cortex®-M7, 1MB SRAM | NXP  i.MX 6Solo Applications Processors | Single Arm® Cortex®-A9 @ 1GHz | NXP  i.MX 6Dual Applications Processors | Dual Arm® Cortex®-A9 @1.2GHz | NXP  i.MX 6Quad Applications Processors | Quad Arm® Cortex®-A9 | NXP  Wireless Connectivity Bluetooth®Smart/Bluetooth Low Energy | NXP  Interfaces In-Vehicle Network | NXP  I²C, SPI, Serial Interface Devices | NXP  USB Interfaces | NXP  NFC Reader NFC Readers | NXP  Wireless Power Wireless Power | NXP  Motor Driver GD3000 |3-phase Brushless Motor Pre-Driver | NXP  Voltage Regulator Linear Voltage Regulators | NXP  Switch Detector Signal Conditioners | NXP  Sensors Sensors | NXP  Tools and Software NXP Product Link i.MX RT1060 Evaluation Kit i.MX RT1060 Evaluation Kit | NXP  i.MX RT1020 Evaluation Kit i.MX RT1020 Evaluation Kit | NXP  SABRE Board for Smart Devices Based on the i.MX 6Quad Applications Processors i.MX 6Quad SABRE Development Board | NXP  i.MX RT1064 Evaluation Kit i.MX RT1064 Evaluation Kit | NXP  Kinetis® KV3x TWR-KV31F120M|Tower System Board|Kinetis® MCUs | NXP  i.MX RT1015 i.MX RT1015 Evaluation Kit | NXP  3-Phase Motor Control Low-Voltage, 3-Phase Motor Control Tower System Module | NXP  i.MX RT1050 Evaluation Kit i.MX RT1050 Evaluation Kit | NXP  NXP HoverGames drone kit including RDDRONE-FMUK66 and peripherals KIT-HGDRONEK66: NXP drone kit | NXP  Kinetis KV4x TWR-KV46F150M|Tower System Board|Kinetis MCUs | NXP  BSP, Drivers, and Middleware NXP Product Link Android OS for i.MX Applications Processors Android OS for i.MX Applications Processors | NXP  Embedded Linux for i.MX Applications Processors Embedded Linux for i.MX Applications Processors | NXP  MCUXpresso Software Development Kit (SDK) MCUXpresso SDK | Software Development for Kinetis, LPC, and i.MX MCUs | NXP  MCUXpresso Config Tools - Pins, Clocks, Peripherals MCUXpresso Config Tools|Software Development for NXP Microcontrollers (MCUs) | NXP 
View full article
I am using Adafruit LED stripes with 60 LED's per meter. Each LED integrates the W2812B controller. WS2812B uses a serial protocol, and you can control each LED individually. The strip is made of flexible PCB material, and comes with a weatherproof sheathing.   https://www.adafruit.com/products/1138   WS2812B is an intelligent control LED light source that the control circuit and RGB chip are integrated in a package.   The data transfer protocol use single NZR communication mode. After the pixel power-on reset, the DIN port receive data from controller, the first pixel collects initial 24bit data, then send to the internal data latch, the other data is sent to the next cascade pixel through the DO port.   LED's in cascade: My LED panel uses 16 rows x 30 columns = 480 leds.   In a first approach, in order to generate the bit stream, a timer in PWM mode could be used and generate two different duty cycles for sending a "0" logic or "1" logic. Using PWM's + DMA can unload the CPU in the generation of each single bit. FlexIO module in the Kinetis K82 can do that in a very effective mode and generate 8 channels simultaneously.   But my objective is to unload the CPU as much as possible in the bit stream generation task and find an easy method of multiplexing the 8 FlexIO outputs. In this way, we can control more LED rows and get a minimum number of interrupts and CPU intervention.   I will use the FlexIO internal data shifters to send the data bit stream. One shifter for each row. As we only have 8 shifters, I can use external multiplexor to increase the number of rows. Unloading the CPU for the LED refresh process, we can mux several rows in each shifter output. The limit of LED’s will be the refresh time of the full panel.   FlexIO block diagram:     How are the "1" and "0" generated?   Each pixel needs 24 bits of Red-Green-Blue value (RGB)   For each row, I need to send 30 x 24 bits of RGB information. But I have to encode the data in the NZR/PWM protocol. I use a lookup table to transform 24 bpp information in 24 x 3 = 72 bits per pixel.     In this way the  DMA can send 30 x 24 x 3 = 1440 bits (A full row)  in 60 transfers of 24 bits into the shifter. We get only one DMA interrupt for each row:       Multiplexer implementation:       Frame Buffer LED:   typedef union { uint32_t  rgb;     struct{       uint8_t  b;       uint8_t  r;         uint8_t  g;       uint8_t  a;     }bytes; }ledrgb;   Extended LED encoded data:   typedef struct {   uint32_t g;   uint32_t r;   uint32_t b; }ledrgb_ext;     Lookup Table:   void init_conv_matrix(void) { videoconv[0]=0x92492400; videoconv[1]=0x92492600; videoconv[2]=0x92493400; videoconv[3]=0x92493600; videoconv[4]=0x9249A400; videoconv[5]=0x9249A600; videoconv[6]=0x9249B400; videoconv[7]=0x9249B600; videoconv[8]=0x924D2400; videoconv[9]=0x924D2600; videoconv[10]=0x924D3400; ... };   Part 3: Software for LED Panel emulation Or Return to Project page: LED Panel control with FlexIO
View full article
  Overview With the expansion of IoT technologies, it is required to implement devices that allow a trusted environment for such technologies. This device allows to have a secure environment thanks to the use of the A71CL Secure Element, which provides a root of trust at the IC level and chip-to-cloud security while working with IoT technologies. Besides the A71CL, the implementation uses a i.MX 8M Mini in order to work with high performance and low power consumption. Block Diagram Products Category MPU Product URL i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers.   Category Power Management Product URL PF1510: Power Management Integrated Circuit (PMIC) for low power application processors  Product Description The PF1510 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.
View full article
第一章 简介 MCU 闪存加载器是一个可配置的闪存烧写实用程序,可通过 MCU 上的串行通讯进行操作。 它可以在整个产品生命周期(包括应用程序开发和最终产品制造等)中对 MCU 进行快速轻 松编程。 MCU 闪存加载器将以高度可配置的二进制或完整源代码形式提供。主机端命令行 和 GUI 工具可用于与闪存加载器进行通信。用户可以利用主机工具通过闪存加载器上传和/ 或下载应用程序代码。 第二章 闪存加载器协议 本节介绍主机和 MCU 闪存加载器之间数据包传输的通用协议。介绍包括不同事务的数据包 传输,例如无数据阶段的命令以及带传入或传出数据阶段的命令。 第三章 闪存加载器数据包类型 MCU 闪存加载器设备以从机模式工作。所有数据通信均由主机发起,该主机可以是 PC 主 机,也可以是嵌入式主机。 MCU 闪存加载器设备是接收命令或数据包的目标机。主机和目 标机之间的所有数据通信均采用分包形式。 第四章 MCU闪存加载器API 所有 MCU 闪存加载器命令 API 均遵循由成帧数据包打包的命令数据包格式,如前几小节所 述。 第五章 支持的外设 本小节介绍 MCU 闪存加载器支持的外设。 第六章 外部存储器的支持 本小节介绍 MCU 闪存加载器支持的外部存储器设备。要正确使用外部存储器设备,必须使 用相应的配置文件启用该设备。闪存加载器无法访问未启用的外部存储设备。 MCU 闪存加 载器使用存储器标识符启用特定的外部存储设备,如下所示。 第七章 安全实用程序 MCU 闪存加载器支持某些安全实用程序,用于轻松生成与安全性相关的块。请注意,必须 首先对闪存加载器本身进行签名才能正确启用安全实用程序。
View full article
  i.MXRT系列具有内部ROM,并且ROM中暴露出了一些功能接口可供用户直接使用。 本文介绍了Flexspi Nor ROM APIs, 并且列举了API相关的参数及示例程序。 通过这些API可以很方便的操作外部Flexspi Nor Flash。用户无需关系细节。   Products Product Category NXP Part Number URL MCU MIMXRT1060 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-... MCU MIMXRT600 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-...   Tools NXP Development Board URL i.MX RT1060 Evaluation Kit https://www.nxp.com/design/development-boards/i-mx-evaluation-and-development-boards/mimxrt1060-evk-... i.MX RT600 Evaluation Kit https://www.nxp.com/design/development-boards/i-mx-evaluation-and-development-boards/i-mx-rt600-eval...   SDK SDK Version URL MCUXpresso SDK Builder https://mcuxpresso.nxp.com/en/welcome
View full article
Most of the Ethernet PHY support multi-functions and provide much more flexible configure capability to fine tune timing or function enable by configure their registers. Ethernet PHY registers tool provide a simple way to read/write PHY registers by MDC/MDIO. This will help in development or issue debug. 
View full article
Overview The FAA now requires drone owners to register any device weighing more than 0.55 lbs. (250 g). For drones currently in the field, enforcing this new law might be problematic, as it relies on the honor system to some extent. But for new devices, NXP offers an easy enforcement method. How it Works NXP’s drone registration solution uses low-cost NFC technology to easily enforce compliance. Manufacturers could include an NFC reader within the drone housing. NXP makes this step straightforward by providing reference designs for drop-into-place design ease. Upon registration, consumers could receive an official government-issued registration certificate that comprises an NXP encrypted NFC tag in adhesive label form. Upon adhesion to the drone housing, the drone control electronics would wirelessly read the certificate. If valid, the drone microcontroller enables functionality. If not, the drone will not power up. Benefits Electronic registration provides more than just ease to government regulatory bodies, it also facilitates regulation of that drone to ensure the safety of all citizens. Upon application of the registration certificate sticker, the NFC chip inside the sticker could convey identification information to the drone microcontroller, such as the registration number, model/serial number of the drone, and its zoning classification. Because this information would now be housed with the drone, drone manufacturers could choose to broadcast select details, such as the classification information, via appropriate long-range wireless communication while in flight. If the drone flew within restricted airspace (near airports, sensitive government sites, stadiums, large public events, etc.), flight controllers could obtain the classification information (something virtually impossible to obtain visually) from the drone and thereby verify its authority (or lack thereof) to travel within a particular space, in order to help prevent potential catastrophes.   Block Diagram   Recommended Products Category Products Features RFID MIFARE DESFire EV2 | NXP  Contactless interface compliant with ISO/IEC 14443-2/3 A Fast data transfer: 106 kbit/s, 212 kbit/s, 424 kbit/s, 848 kbit/s   CLRC663 plus family | High-performance NFC frontends | NXP  Supports NFC Cockpit and NFC Reader Library RF standard compliance: ISO/IEC 14443A and MIFARE, NTAG ®  and SmartMX ®  families Drone PX4 Robotic Drone FMU | RDDRONE-FMUK66  Proven business-friendly open source software with available enterprise support: PX4, QGroundControl Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots Rapid-IOT to Drone adapter board Rapid-IOT to Drone adapter board  Adapter board fully designed for Rapid IoT Prototyping Kit UAVCAN communication between drone and Rapid IOT Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk NXP Rapid IoT Prototyping Kit Rapid IoT Prototyping Kit  Expandable to most IoT end-node use cases with 400+ Click boards™ Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
View full article
  Overview For companies working on package drone delivery solutions, NXP technology provides a way to confirm that drones are operating within authorized airspace corridors, and then to secure an electronic signature before the drone sets down on the ground. The NXP electronic signature solution uses NXP Bluetooth Low Energy (BLE) to obtain a valid signature for delivery: The consumer would receive an electronic package notification via BLE to their mobile device The drone hovers over the delivery zone until it obtains the electronic signature After receiving the signature, the drone releases the package and returns to the point of origin, or it could travel to a nearby location for a package return Benefits For consumers: Drone delivery equals rapid, as well as reduced cost delivery, however, for both businesses and consumers need a way to verify parcel receipt. NXP’s electronic signature solution is efficient and non-invasive For businesses: Wireless signature confirmation ensures a level of protection of a valuable piece of commercial equipment (the drone), and reduces potential liability for loss due to theft or inaccurate parcel delivery For regulatory bodies: The electronic identification traveling with the drone helps ensure compliance with flight corridor restrictions, especially if those corridors require dynamic mapping   Block Diagram   Recommended Products Category Products Features BLE SoC K32W061/41 MCUs for Zigbee®, Thread, and Bluetooth® Low Energy 5.0 |NXP Multiprotocol RF | NXP  Powered by an Arm® Cortex®-M4 MCU and with 640 KB on-board flash and 152 KB SRAM.   KW39/38/37 32-bit Bluetooth 5.0 Long-Range MCUs|NXP | NXP  Bluetooth Low Energy version 5.0 and generic FSK radio.   QN9090/30(T) Bluetooth 5.0 Low Energy MCU with NFC | NXP  Low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU Up to 640KB onboard flash and 152 KB SRAM Drone PX4 Robotic Drone FMU | RDDRONE-FMUK66 Proven business-friendly open source software with available enterprise support: PX4, QGroundControl Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots Rapid-IOT to Drone adapter board Rapid-IOT to Drone adapter board Adapter board fully designed for Rapid IoT Prototyping Kit UAVCAN communication between drone and Rapid IOT Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk NXP Rapid IoT Prototyping Kit Rapid IoT Prototyping Kit Expandable to most IoT end-node use cases with 400+ Click boards Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
View full article
  Overview Factory automation systems connect with each other through robust communication paths and with the user through intuitive HMIs. To meet these needs and the demand for greener, more efficient industrial processes, these systems require ultra-reliable solutions for fast connectivity and solid security. NXP®, a longtime leader in industrial applications, enables flexible design cycles and provides industrial system designers with longevity programs and innovative security features. We’re focused on customer success, next-gen IoT tech and Industry 4.0. Computer numeric control (CNC) machines are electro-mechanical devices that manipulate machine shop tools using computer programming inputs. CNC is one of two common methods (3D printing is the other) to generate product (typically metal or plastic) from a digital software file. CNC is a subtractive technique; excess material is removed in manufacturing the final product. Block Diagram Products Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Temperature Sensor Product URL SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms.   Category USB Type C Product URL PTN5150: CC logic for USB Type-C applications  Product Description PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.   Category Logic Controller Product URL NX5P2190UK: Logic controlled high-side power switch  Product Description The NX5P2190 is an advanced power switch with adjustable current limit. It includes under-voltage and over-voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits.
View full article
  Overview In the past , the production operator has to manually locate the components and assemble the various components with the right quantity for assembly production . And it is prone to Human error . So a solution its needed to provide a faster turnaround time for the production operation to consolidate all necessary components for assembly production for various models and decrease the error for human factors. In this particular deployment , the system assist the production operator to get all necessary components for assembly production without making mistakes due to Human error and also in shortest possible time. The system deployed using JN5168, raises productivity level of the production operator. The system also keep track of the Components stock levels and when require replenishment , it will raise a notification to the system. Block Diagram Products Category Zigbee Product URL JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM  Product Description The JN5169 is an ultra low power, high performance wireless microcontroller suitable for ZigBee applications.   Category LCD Driver Product URL PCF8553DTT: 40 × 4 LCD segment driver  Product Description PCF8553 is an ultra low-power LCD segment driver with 4 backplane- and 40 segment-driver outputs, with either an I²C- or an SPI-bus interface.
View full article
  Overview Industrial control is a key element in any factory automation process. It may vary from a simple panel-mounted controller to large interconnected and interactive distributed control systems. This small form factor board target applications that require low power, low costs, and high performance. This solution is based on aLS1028A Industrial Application Processor. This processor includes two powerful 64-bit Arm®v8 cores that can support real-time processing for industrial control, as well as virtual machines for edge computing in the IoT.  NXP is your ideal partner for factory automation. From embedded hardware to software solutions, our industrial expertise and innovative spirit enable you to meet the highest expectations of industry 4.0 and industrial IoT markets. Use Cases Our portfolio enables the next generation of smart factories from edge to cloud. We enable industrial applications at all layers of factory automation. Our technology implements secure connections from manufacturing level up to the cloud. Some applications are: Manufacturing Logistics Operations Management Edge-Cloud Block Diagram Product Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Display Port Product URL PTN3460/PTN3460I - Commercial and Industrial e(DP) to LVDS bridge IC  Product Description PTN3460 is an (embedded) DisplayPort to LVDS bridge device that enables connectivity between an (embedded) DisplayPort (eDP) source and LVDS display panel.  
View full article
Description   The convergence of an aging population and breakthrough technological advances has created endless opportunities for automated medical devices. These devices help ensure the future health of millions of people by providing advances in diabetes care, cardiac care, therapy adherence and general health and wellness applications. Regardless of the end use, developers of healthcare/medicals devices face similar challenges–the need to balance processing requirements with power consumption, a fast time-to-market, secure wireless connections and product longevity.   The application patient monitoring senses the vital signs of a patient and displays them. If any of the vital signs drops below a secure range the device will send an alert to the medical staff. For the entry version of this application an i.MX 6 ULL applications processor is recommended for its low power consumption, touch screen driver integration and low cost. Features   Checks patient vital signs and uploads them to the cloud Quick alerts if the patient is in danger Gathers the information of all the sensors in the human body Secure wireless connections Displays vital signs   Block Diagram       Products   Category Name 1: MCU and MPU Product URL 1 i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Product Description 1 The i.MX 6ULL applications processor includes an integrated power management module that reduces the complexity of an external power supply and simplifies power sequencing. Product URL 2 i.MX 6Quad Applications Processors | Quad Arm® Cortex®-A9 | NXP  Product Description 2 The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications. Product URL 3 Arm® Cortex®-M0+|Kinetis® KM1x 50 MHz 32-bit MCUs | NXP  Product Description 3 The Kinetis® KM1x supports high-precision internal voltage reference with low temperature drift.   Category Name 2: Power Management Product URL 1 PMIC with 1A Li+ Linear Battery Charger | NXP  Product Description 1 The PF1550 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications. Product URL 2 14-Channel Configurable Power Management IC | NXP  Product Description 2 The PF0100 SMARTMOS PMIC provides a highly programmable/configurable architecture, with fully integrated power devices and minimal external components. Product URL 3 MC33772 | 6-Channel Li-ion Battery Cell Controller IC | NXP  Product Description 3 The MC33772 is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems.   Category Name 3: Audio Product URL 1 Ultra-Low-Power Audio Codec | NXP  Product Description 1 The SGTL5000 is a low-power stereo codec is designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O. Product URL 2 TDA8932B | NXP  Product Description 2 The TDA8932B is a high efficiency class-D amplifier with low power dissipation.   Category Name 4: Peripherals Product URL 1 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 1 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver. Product URL 2  PCF85263A | NXP  Product Description 2 The PCF85263A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss.   Product URL 3 -50 to 50kPa, Differential and Gauge Pressure Sensor | NXP  Product Description 3 On-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation   Documentation Designing a Homemade Digital Output for Analog Voltage Output Sensor: https://www.nxp.com/docs/en/application-note/AN1586.pdf    Product Link MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor MCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP  FRDM-PF1550EVM: PF1550 Evaluation Board for low power application processors FRDM-PF1550EVM | PF1550 Evaluation Board | NXP  SABRE for Automotive Infotainment Based on the i.MX 6 Series SABRE|Automotive-Infotainment|i.MX6 | NXP  KITPF0100EPEVBE: Evaluation Kit - MMPF0100, 14 Channel Configurable PMIC EVB- MMPF0100, 14 Channel Configurable PMIC | NXP  TWR-KM34Z50M: Kinetis M Series Tower System Module TWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP  KITSGTL5000EVBE: Evaluation Kit - SGTL5000, Low Power Stereo Codec SGTL5000, Low Power Stereo Codec EVB | NXP  FRDM33772BTPLEVB: Evaluation Board for MC33772 with Isolated Daisy Chain Communication FRDM33772BTPLEVB | MC33772 TPL EVB | NXP  OM13516UL: PCF85263B Evaluation board OM13516UL: PCF85263B Evaluation board | NXP 
View full article
Description Earlier this year NXP organized a promotional opportunity for amateur radio enthusiasts to use their creativity and build their own power amplifier designs. NXP received numerous creative submissions in this competitive Homebrew RF Design Challenge. We appreciate the dedication and enthusiasm from the community that made this contest a success. First place winner An MRF101AN broadband amplifier design with 1 W Input, 100 W Output 1.8-54 MHZ Amplifier deck. (For more information visit:NXP MRF-101 - RFPowerTools )  It is an amplifier with a bandwidth of 1.8MHz to 54MHz. Maximum output power of 100W up to 30MHz and 70W up to 50MHz. Maximum power supply 50V to 4A, with a Voltage Standing Wave Ratio of 1.5:1 maximum. The design dimensions of the PCB is 5x5 cm (2x2 in). and 310g weight including fan and heat sink. Second place winner A 600W broadband HF amplifier using affordable LDMOS devices (For more information visit: https://qrpblog.com/2019/10/a-600w-broadband-hf-amplifier-using-affordable-ldmos-devices/  ) This project is meant to demonstrate the capabilities of the MRF300 transistors as linear broadband devices in the 2-50MHz range and to be used by radio amateurs as a starting point for a medium-high power amplifier. This is also my entry to the NXP Homebrew RF Design Challenge 2019. To achieve the target of 600W output while also minimizing the level of even-number harmonics, a “push-pull” configuration of two transistors is used. Luckily, the manufacturer made it easy to design the PCB layout for such a thing by offering two versions (the MRF300AN & MRF300BN) that have mirrored pinout. The common TO-247 package is used, with the source connected to the tab. Each individual MRF300 LDMOS transistor is specified at 330W output over a 1.8-250MHz working frequency range, a maximum 28dB of gain and over 70% efficiency. The recommended supply range is 30-50Vdc. By studying the specifications, it looks like with correct broadband matching and some operational safety margin we can get close to 600W output at a voltage of around 45V across a resonably large bandwidth; the aim is to cover 1.8 to 54MHz. Main challenges when designing this amplifier are related to achieving good input and output matching over the entire frequency range as well as maintaining high and flat gain. Good linearity and a low level of harmonic products are mandatory. As the TO-247 is not a package specifically designed for high-power RF, there are some challenges with thermal design and PCB layout as well. Information taken from the essay by the winner. Third place winner A High Efficiency Switchmode RF Amplifier using a MRF101AN LDMOS Device for a CubeSat Plasma Thruster (For more information visit: Research - SuperLab@Stanford ) The Class E amplifier utilizes the active device as a switch, operating in only cutoff (off) and saturated (on) conditions. This minimizes the overlap of voltage and current, reducing losses in the active device. To further reduce loss the Class E amplifier utilizes an inductively tuned resonant network to achieve zero voltage switching, bringing the voltage across the switch to zero before turn on, eliminating energy stored in the output capacitance of the active device that would otherwise be dissipated. This is achieved with an inductively tuned series resonant output filter.  In the Class E amplifier losses are almost entirely determined by the current conducted by the active device so a high drain impedance is desired to maximize efficiency. The drain impedance is ultimately limited by the voltage rating of the switch. For our desired output power of 40W and the maximum voltage rating of 133V for the MRF101AN this impedance is still less than 50 ohms, so a L match circuit is used to match the drain impedance to 50 ohms. The load network in our design provides a drain impedance of 15.4+12.8j. As the MRF101AN will operate in saturation a high drive level is desired. To eliminate the need for a preamplifier and allow for digital control, we use a high speed gate drive chip typically used in switch-mode power supplies, LMG1020, to drive the MRF101AN instead of a RF preamplifier. A resonant network is used to provide voltage gain at the fundamental and third harmonic, providing a quasi-square wave on the gate which helps insure the device remains in saturation. Conclusion It was a close call and highly competitive! Each participant had their own creative, unique and impressive way of displaying the capabilities of these new parts. NXP is always up for new design challenges. Ready for the next challenge?
View full article
Overview   In the power supply and distribution system, TTU (Transformer Terminal Unit) is used to collect and control the information of the distribution transformer. It can monitor the operation condition of the distribution transformer in real time and transmit the collected information to the main station or other intelligent devices to provide the data needed for the operation control and management of the distribution system. NXP provides many solutions on electricity conversion, including AC to AC, AC to DC and DC to DC converters NXP has a broad portfolio of software and processors for Smart Grid market. Regarding software, NXP has original LSDK Linux with Docker supporting and Edgescale solution for edge computing; Regarding processors, NXP has scalable solution from 1xA53 to 16xA72.   Block Diagram Products Category MPU Product URL Layerscape® 1043A and 1023A Multicore Processors  Product Description The LS1043A processor was NXP's first quad-core, 64-bit Arm®-based processor for embedded networking.   Category Bluetooth Product URL QN9090/30(T): Bluetooth Low Energy MCU with Arm®Cortex®-M4 CPU, Energy efficiency, analog and digital peripherals and NFC Tag option  Product Description The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Peripherals Product URL 1 PCF85063B: Tiny Real-Time Clock/calendar with alarm function and SPI‑bus  Product Description 1 The PCF85063BTL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description 2 The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms. Product URL 3 NTS0101: Dual supply translating transceiver; open drain; auto direction sensing  Product Description 3 The NTS0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.
View full article
Near Field Communication (NFC) is hot. It is available in hundreds of millions of smartphones, tablets, and other consumer electronics, and enters more and more the industrial space as well. This article shows how to implement the demos of our "Industrial NFC Demonstrator", first exhibited at embedded world 2017 in Nürnberg.           Parameterization & Diagnosis This demo shows how you can use an NFC phone to parameterize/configure a DIN rail module (or any other piece of electronics) with an NFC phone - even if the module is completely unpowered. The smart phone app lets you set the behavior of the lamps and also the language of the display. After the configuration (a simple tap) you switch on the main power, and the device comes up as configured. And NFC also lets you read out diagnostic data - no matter whether the device is powered on or off. So you can even replace your service UART by NFC. Thirdly, the demo shows how easy it is to even flash your firmware via NFC. Again, this works even when the device is switched off. This application is based on the NTAG I²C plus passive connected tag IC. See here a video from embedded world 2017 showing this demo.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333834  Interested how this looks like in a commercial product? Watch this video showing how easily the Schneider Zelio NFC Timer Relay can be configured via NFC.   Device-to-device communication In this demo you see how NFC can establish a communication between 2 devices with up to 40 kbit/s. The angular position of the rotating disk is measured, communicated to the main board via NFC and displayed on an LED ring. The nice thing: The rotating disk is without battery. Energy harvesting via NFC provides supply power up to 15mW. This principle of using NFC as a cable replacement is especially interesting in cases where you want to communicate with fully sealed, isolated, moving or rotating units. The communication is bi-directional, and the data can be static (a button press, or configuration data) or dynamic (sensor measurements). The demo is based on the CLRC663 plus reader on the main unit and the NTAG I²C plus passive connected tag on the rotating disk. See here the video from embedded world 2017 demonstrating this application.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333917       Access control In the Physical Access Control demo, we show a simple implementation of a basic access control solution using a Type 4 tag and a CLRC663 plus based reader, based on the public NFC Reader Library. NXP recommends for a complete real-life access control solution to use MIFARE DESFire credentials as with the MIFARE DESFire EV2 card. Supporting software library is under NDA. In this video from embedded world 2017 you see access control in action.   Download the source code here: http://nxp.com/assets/downloads/data/en/software/RC663Demo_ReadNdefT4T_v1.2.zip           1-tap Bluetooth Pairing This demo shows how easy it is to pair wireless devices to your phone with NFC - using an example of the Kinetis KW41 Freedom board (BLE MCU), with an NTAG I²C plus kit for Arduino® pinout for the NFC function. This new NTAG I²C plus kit is suitable for any board featuring an Arduino-compatible header, including LPCXpresso, Kinetis and i.MX boards. It is the ideal tool to evaluate and design-in an NTAG I²C plus tag chip in an embedded electronic system. Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-335241     Automation with Hexiwear A nice example of how to build versatile applications, is shown in the automation demo with the Hexiwear IOT development platform. Based on Kinetis MCUs and hundreds of available click-boards (plug-ins with sensors, actuators, transceivers - and of course also NFC), you can quickly build a prototype of your application. Two NFC-based click-boards are available: 1) A reader board based on PN7120 2) A board with NTAG I²C plus The automation demo uses 3 different Hexiwear base boards, connected between them via Zigbee. The NFC unit identifies a technician's badge, and also the tools he uses for his job. The second unit drives the instrument panel, and the third one the big LED screen. A video from embedded world 2017 shows how this works.   Find more information on Hexiwear at www.hexiwear.com.   Our partners in the NFC industrial demonstrator We would like to extend a special thanks to our partners who contributed to this demonstrator: Lab ID and Arti Grafiche Julia: NFC/RFID cards, tickets, labels and inlays Kronegger: Demo on logical access control, NFC reader modules and customized solutions Neosid: Small NFC/RFID transponders for tool identification and authentication   Find out more Discover NFC Everywhere: www.nxp.com/nfc All about MIFARE: https://www.mifare.net Get your technical NFC questions answered: https://community.nxp.com/community/nfc
View full article
Demo Owner: Mark Houston   Kinetis V series is a family of devices targeting motor and power control applications for the mass market with a strong focus on enablement. See two elements of that story: a product benchmark showing relative product performance and the Kinetis motor suite -- a tool that speeds your development time to market.       Features Motor speed capabilities Comparison to standard controllers Smooth transitions Featured NXP Products Kinetis V Kinetis V1 Kinetis V3 Kinetis V4 Development Tools Kinetis Motor Suite Design Resources Kinetis Motor Suite Fact Sheet
View full article