Overview 
 Soundbar Market 2019 to showing impressive growth by 2024. NXP’s advanced Immersiv3D audio solution brings breakthrough cinema audio experience to homes at a fraction of the cost  Premieres NXP smart sound bar and AV receiver turnkey reference designs supporting Dolby Atmos, the latest audio codecs, and multichannel voice control features 
 i.MX 8M Family targets BOM reduction by replacing Dolby/DTS DSPs in system with higher on-chip ARM processing ability. 
 One-chip solution with flexible SW audio framework (Immersiv3D) to handle audio decode and pre/post processing, latency control, audio distribution and also easy to add voice assistant services (AVS and GVA) with multi-channel AEC and beamforming to create the immersive experience. 
 Engage with rich 3rd parties to provide complete ecosystem (sound-bar with AVS/GVA, acoustics tuning and virtual sound enabling) to the customer. 
 Use Cases 
 4K/8K TVs getting thinner, but the in-device sound quality is very limited. (such as LG OLED TV is 2.57 mm), audio moves to separate/external sound bars or speakers. 
 Movie and gaming contents provider such as (Blu-Ray Disks, Netflix, VUDU, Prime Video, Hulu, iTunes, PS4, XboX One), pushing Audio quality AND COMPLEXITY higher, such as Dolby ATMOS and DTS:X. 
 Block Diagram 
    
 Products 
 
 
 
 Category 
 MPU 
 
 
 Product URL 
 i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  
 
 
 Product Category 
 The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency. 
 
 
 
   
 
 
 
 Category 
 Wi-Fi 
 
 
 Product URL 
 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  
 
 
 Product Description 
 The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products. 
 
 
 
   
 
 
 
 Category 
 Wireless Audio 
 
 
 Product URL 
 NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  
 
 
 Product Description 
 The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption. 
 
 
 
   
 
 
 
 Category 
 RTC 
 
 
 Product URL 
 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus   
 
 
 Product Description 
 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock. 
 
 
 
   
 
 
 
 Category 
 Temperature Sensor 
 
 
 Product URL 
 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  
 
 
 Product Description 
 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. 
 
 
 
   
 
 
 
 Category 
 LED Driver 
 
 
 Product URL 
 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  
 
 
 Product Description 
 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. 
 
 
 
   
 
 
 
 Category 
 Power Management 
 
 
 Product URL 
 PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  
 
 
 Product Description 
 The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications. 
 
 
 
   
 
 
 
 Category 
 Analog Switch 
 
 
 Product URL 
 NX3L1G3157: Low-ohmic single-pole double-throw analog switch  
 
 
 Product Description 
 The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. 
 
 
 
   
 
 
 
 Category 
 Audio Framework 
 
 
 Product URL 
 IMMERSIV3DAF: Immersiv3DTM Audio Framework Software  
 
 
 Product Description 
 The innovative audio framework software integrated with our i.MX 8M Mini applications processor enables consumer electronics OEMs to bring true immersive audio performance and smart capabilities like voice control to a broad range of consumer audio devices. 
 
 
 
 
        
        查看全文