Overview
NXP provides full solutions to power high-end payment terminals. NXP is at the forefront of contact and contactless payment solutions and is a leader in providing security solutions for the banking and payment industries. Combining NXP's portfolio of microprocessors, microcontrollers, interface peripherals and connectivity solutions can help to create a feature rich and easy-to-use payment terminal or tablet solution.
Block Diagram
Recommended Products
Category Name
MCU
Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP
Arm® Cortex®-M4 core + DSP up to 150 MHz, 16 kB CPU CacheAdvanced public key crypto and tamper detection.
Low-power peripherals and DMA for continuous system operation in reduced power stat.
Ideal for entry level, highly secure POS terminals.
i.MX 6UltraLite Applications Processor | Single Arm® Cortex®-A7 @ 696 MHz | NXP
Cortex-A7 @ 696 MHz, 128 kB L2 cache.
Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM X 2, OTF DRAM.
Encryption, PCI4.0 precertification.
Ideal for high-end, high-quality HMI POS terminals.
LPC55S6x|Arm® Cortex®-M33|32-bit Microcontrollers (MCUs) | NXP
Cortex-M33 processor, running at a frequency of up to 100 MHz.
Security features: Arm TrustZone, PRINCE module, AES-256, SHA2, Physical Unclonable Function, RNG, 128-bit UUID, and Secure GPIO.
Ideal for entry level, highly secure POS terminals.
Category Name
NFC
Contact Readers | NXP
Highly versatile family of ISO7816 compatible contact reader ICs.
NFC - Near Field Communication | NXP
Wide range of NFC and reader ICs for physical access systems, POS terminals, PC solutions, eGovernment applications, public transport schemes, Pay TV solutions, eMetering, gaming, industrial and white goods applications.
PN5180 | Full NFC Forum-compliant frontend IC | NXP
Optimized for POS terminal applications, allows to achieve compliancy to EMVCo 3.0 analog and digital and implements a high-power NFC frontend.
Category Name
Power Management
DC-to-DC Solutions | NXP
Highly integrated and cost-effective power conversion solution.
BC3770 | 2 A Switch-Mode Li-ion/polymer Battery Charger | NXP
Power Supplies and Package
Programmable charge parameters via I2C compatible interface
High-efficiency synchronous switching regulator
Extensive protection
Power Management Integrated Circuits (PMICs) | NXP
The new PF series of PMICs brings advanced levels of configurability and programmability in a system level PMIC solution, enabling a single device to be easily configured to provide power to a wide range of processors and peripherals.
Category Name
Secure
Arm® Cortex®-M0+|Kinetis KL8x Ultra-Low Power MCUs | NXP
The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification.
Kinetis® K8x Secure Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core | NXP
The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification.
Category Name
Peripheral
I²C LED Controllers ICs | NXP
Our I2C LED controllers enable core functions in some of today’s most ubiquitous devices and applications.
Load Switches | NXP
Integrated Type C functionality, Fast Reverse Current Protection and Recovery, High Voltage Tolerance.
Bluetooth®Smart/Bluetooth Low Energy | NXP
Highly integrated SoCs with up to 512 KB Flash and 128 KB RAM utilizing Arm® Cortex®-M4F cores.
Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C bus interface | NXP
Tiny WLCSP6 package
Accuracy: 0.5 °C from 0 °C to +85 °C
Low quiescent current: 30 μA Active and 1 μA Shut-down
Supply range: 1.8 V ± 0.15 V
Resolution: 12 bits
查看全文