Connects - 培训资料

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Connects - Training Material

Training Sessions Material



Home

Home is where the heart is..

Automotive

Silicon Valley 2019 - Automotive Presentation Files

Communication Infrastructure

Edge Intelligence

Industrial

Mobile, Wearable & Computing

IoT Smart Home

Hardware & Software Solutions

Silicon Valley 2019 - Industrial & IoT, Mobile, & Communication Infrastructure Presentation Files

Automotive

Artificial Intelligence, Enabling Technologies, Security & Solutions

Smart Machinery & Industrial Automation

Smart Networks & Computing

Smarter World Solutions & Multimode Connectivity

Emerging Trends & Innovation

Automotive

Artificial Intelligence, Enabling Technologies, Security & Solutions

Smart Machinery & Industrial Automation

Multimedia Experience

Smart Networks & Computing

Smarter World Solutions & Multimode Connectivity

Emerging Trends & Innovation

Secure Connected & Automated Vehicles

Smart Buildings & Consumer Goods

Secure Mobile, Healthcare & Wearables

Smart Machinery & Industrial Automation

Enabling Design, Technologies & Solutions

Smart Networks & Computing

Secure Connected & Automated Vehicles

Secure Connected & Automated Vehicles

讨论

排序依据:
China expects each OEM to make and sell 12% of its output as ZEVs by 2020, large cities ban classic ICE-vehicles, car makers announce new EVs with increasing cadence. This session shall give an overview of the main forces influencing the EV market, describe the main architectural approaches and system components as well as what growth potential this has for NXP.
查看全文
Hands-on: Quick introduction into non-AUTOSAR software solutions based on NXP S32 SDK. How to create an automotive application featuring secure CAN communication. Integration with S32 Design Studio IDE, tips and tricks.
查看全文
Hands-on getting started with S32K. Participants will work with bare metal application code, working with an S32K144 development kit and S32 Design Studio. Short presentations followed by hands-on labs. Learn coding secrets for S32K and Arm® Cortex-M!
查看全文
This session introduces the S32K148´s ENET module. The enablement/configuration of the different networking layers presented with a demo based on our SDK platform using lwIP stack.
查看全文
Enhancing the performance of Cobra 55.
查看全文
NXP’s end-to-end solution for USB Type-C offers ease-of-use integration into customer designs and includes AC/DC converter for power supplies, PD PHY and CC Logic Controller, direct charging, signal re-drivers, signal switches, load switches and authentication.
查看全文
This session will cover Smart Home Applications and how sensors can be utilized to create such applications. Some key applications include Smart Door, Window Tamper Detect, Door Knock Detect, Smart HVAC filter, Smart Pill Box, Smart pool Pump, Smart Torch, Smart Stove and many more.
查看全文
In this session you will understand the role of the System Controller Unit in the i.MX 8 and how it interacts with the rest of your system. Some of its capabilities will be showcased in a live demonstration.
查看全文
This session will introduce the Zephyr Project, a Linux Foundation initiative quickly gaining momentum in the open source development community. The Zephyr OS is a small, yet scalable RTOS targeting connected devices across multiple hardware architectures. NXP is actively contributing to the project to support products in the Kinetis, LPC, and i.MX RT families.
查看全文
The i.MX 8 architecture features two processor types: a powerful Arm® Cortex®-A for applications and a Cortex-M4 for real time processing. In this session you will learn how these cores can interact and what features are embedded on our SoC to ease development on this architecture.
查看全文
This workshop demonstrates FreeRTOS on the S32K and presents basic system operation, scheduling, and resource management as it applies in the embedded environment. User applications can be written inside this environment to maximize the use of hardware resources and prioritize operations based on their importance to the system.
查看全文
This session will provide an update on the path the AUTOSAR standard is progressing and will discuss the various NXP software products that are readily integrable into the AUTOSAR framework. We will go in-depth into what the MCAL is and what extensions are available in the NXP AUTOSAR MCAL product.
查看全文
Introduction to NXP’s state-of-the-art 1-chip next generation software defined radio(SDR) system solution covering global radio reception standards (Mercury family).
查看全文
Motor control is moving to smart, reliability, high energy efficiency and high integration, digital control is the inevitable choice to meet the requirements. As old brand motor control MCU supplier, NXP provides the complete motor control MCU product portfolio and related reference solutions, covering from low end S08, dedicated 32-bit DSC, 32-bit Cortex M0+/M4/M7 based KE/KV to high performance 32-bit Cortex-M7 crossover i.MX RT. This session will introduce the market trend of motor control applications, basic motor control applications' requirements and NXP's offerings to meet these requirements. Finally, one dual stepper servo motors control demo is shown to better understand what NXP can provide to make motor control development easy.
查看全文
Learn how to develop a wireless connected product using BLE and/or Thread protocols.
查看全文
Secure Connected & Automated Vehicles AMF-AUT-T1811 - 4 Layers of Automotive Security for Connected Cars  AMF-AUT-T2366 - Advanced Standard Products Packaging for the Automotive Market  AMF-AUT-T2411 - Altia: Breaking Down the Automotive eCockpit Design Challenge  AMF-AUT-T1764 - Creating Secure Networks for V2X Communications  AMF-AUT-T1944 - Design the Car of the Future: i.MX 8 Virtualization and Media Capabilities for Next Gen eCockpits  AMF-AUT-T2345 - Faster Motor Control Development  AMF-AUT-T2341 - Firmware Updates for Automotive Edge Nodes AMF-AUT-T2363 - Functional Safety Methodology and Capabilities  AMF-AUT-T2358 - Functional Safety Power SBC: FS6500 / FS4500 AMF-AUT-T2344 - Hands-On Workshop: MCT for S32K - MATLAB/Simulink Modeling and Code Generation  AUT-N1891 Hands-On Workshop Programming of NXP's eXtreme Switch in Less Than 10 Minute.pdf  AMF-AUT-T2346 - Hands-On Workshop: S32K, Design Studio and SDK  AMF-AUT-T1782 - Introduction to Sensor Fusion and Autonomous Drive Vehicle Algorithms  AMF-AUT-T1823 - Introducing New SPI Controlled Brushed DC Motor Drivers Featuring Functional Safety and Higher Torque  AMF-AUT-T2324 - Manufacturing Tool  AMF-AUT-T2353 - MOSFET Based H-bridge Window Lift Implementation  AMF-AUT-T2343 - S32K and MagniV Overview  AMF-AUT-T2354 - S32K Security for the Automotive Edge Nodes  AMF-AUT-T2325 - S32V234 ADAS Vision Processor Overview  AMF-AUT-T2371 - Simplify Your Inverter Through Advancements in IGBT Gate Drivers  AMF-AUT-T2364 - Software Tips and Tricks for the S32V  AMF-AUT-T2348 - The NXP Audio Video Bridging (AVB) Stack  AMF-AUT-T2347 - The NXP IVI Platform  AMF-AUT-T2349 - The NXP Trusted Execution Environment (TEE) Stack  AMF-AUT-T1813 - Trends in Vehicle Architectures  AMF-AUT-T2367 - TPMS Localization VIDEO PRESENTATION: FTF-AUT-N1773 - Secure V2X Intro  VIDEO PRESENTATION: FTF-AUT-N1788 - BlueBox - A Powerful Brain Enabling the Design of Self-driving Cars with Safe, Secure and Reliable Motion Planning Systems  AMF-AUT-T2323 - Vision SDK for S32V Family  AMF-AUT-T2310 - Yocto Project™ Tools for BSP Developers  Design, Software & Services AMF-DES-T2412 - Cog Systems: Introducing D4 Secure SDK - Leverage Virtualization to Build Your Secure Connected Devices  AMF-DES-T2409 - DornerWorks: Xen on the i.MX 8 Applications Processors  AMF-DES-T2304 - Effective Printed Circuit Board Design: Techniques to Improve Performance  AMF-DES-T2305 - Electromagnetic Fields for Normal Folks: Show Me the Pictures and Hold the Equations, Please  AMF-DES-T2360 - EMI Made Simple: It's All About the Space!  AMF-DES-T1740 - i.MX 8 and the Vulkan API - The Future of High Performance Graphics Implementations  AMF-DES-T1894 - Techniques for Crypto Key Management Using i.MX Application Processors  AMF-DES-T1939 - Teaching Things to See: Introduction to i.MX 8 Vision Architecture  AMF-DES-T2001 - Power Distribution Made Easy  AMF-INS-T2024 - Semiconductor 101/102: Functionality and Manufacturing of Integrated Circuits  AMF-DES-T2352 - Using the New ‘Pins Tool’ for i.MX Applications Processors 
查看全文
Hands-on: Quick introduction into non-AUTOSAR software solutions based on NXP S32 SDK. How to create an automotive application featuring secure CAN communication. Integration with S32 Design Studio IDE, tips and tricks.
查看全文
Introduction of innovative BMS system concepts based on wireless communication. Overview of system configuration and communication strategy. Validation results from lab work with OEM partner.
查看全文
How to accelerate radar signal processing on S32R family utilizing SPT and multiple cores.
查看全文
OpenIL is Linux® distro designed specifically for the industrial market. OpenIL is an ideal deployment for PLC, HMI, industrial control and automation systems. As an open source project based on buildroot to provide a compact filesystem for industrial usage, OpenIL supports LTS Linux kernel 4.1 and 4.9, Xenomai cobalt core, industrial IEEE®1588, time sensitive networking and many other features. A real-time baremetal framework supports relay control and robotic applications. Learn about OpenIL, the architecture, design objectives and roadmap. Understand how you can contribute to OpenIL and drive the direction of the community project.
查看全文