恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
ASH WARE's Andy Klump demonstrates a ETPU simulator as well as an MC33816 simulator at the FTF Americas 2014. Both simulators are popular in the automotive industry.       Features Demo of eTPU and MC33816 simulator. Both simulators are popular in the automotive industry Develop software in state machine visual tool Waveform window allows users to visualize different states using analog signals, single step, break points, etc. Featured NXP Products eTPU MC33816 Links Ash Ware  
查看全文
With IoT, municipalities are controlling our infrastructure via the Internet and what was once physically secure is now open to attack. Using the Green Hills Crypto toolkit and INTEGRITY RTOS on NXP's Crypto platform, a secure firewall can enable our infrastructure to utilize the new IoT technology.       Features Internet connectivity, secured communications and M2M management Cryptography reference board running certified INTEGRITY RTOS Demo shows tablet connected to devices with the ability to change devices' behavior in a private, hack-proof system   Featured NXP Products Crypto Coprocessor|NXP Links Real-Time Operating Systems (RTOS), Embedded Development Tools, OptimizingCompilers, IDE tools, Debuggers - Green Hills … Securing the Internet of Things with Green Hills Softwa Block Diagram  
查看全文
Demo Owner: Mark Houston   The 3 Pillars of Kinetis V series software enablement are Kinetis Motor Suite, Kinetis Motor Control Toolbox and Kinetis Reference Designs.   Features: The Kinetis V Series portfolio is focused on providing software solutions for motor and power control, no matter your knowledge of the application. Kinetis V enables customers with little motor control experience or a short time to market with Kinetis Motor Suite. For customer with more application knowledge Kinetis V enables you with our reference design software, or our model based design tools, both incorporating NXPs Embedded Software Libraries ________________________________________________________________________________________   KV11 Dual BLDC Sensorless BLDC motor control is increasingly popular. Nowadays, application with multiple BLDC motors are becoming more common. Therefore, the best option seems to be independent sensorless motor control using single microcontroller. This method provides robust, long life and low cost operation.    Features: This reference design supports sensorless motor control of two Brushless DC (BLDC) motors using a single Kinetis KV11 device. Two BLDC motors are controlled independently, this means each motor can be running at different speed. Demo is friendly controlled and monitored through FreeMASTER. Communication between KV11 and FreeMASTER is done via FlexCAN module. CAN protocol provides a robust, fast and reliable operation.   ________________________________________________________________________________________   Sensorless ACIM FOC Motor Control on Kinetis V This demo shows the benefits of NXP Kinetis V enabled sensorless vector control of AC Induction Machine (ACIM) over conventional open-loop scalar control. You can compare speed tracking and power efficiency performance on your own speed and load profile.   Features: HVP-MC3PH high-voltage development platform with HVP-KV46F256 daughter MCU card enabled by ACIM   Motor Control Reference Solution Package (MCRSP) and Power Factor Correction (PFC) software  FRDM-KV31F freedom platform featuring FreeRTOS based software for control of synchronous motor acting as ACIM load Precise measurement with KM34Z single-phase power meter Interactive demo control via FreeMASTER and MCAT tools enabled PC       ________________________________________________________________________________________   Digital controlled LLC resonant converter using Kinetis KV46 This development kit show the design of a fully digital off-line DC/DC switched-mode power supply (SMPS) using an LLC resonant converter topology.     Features: Technical parameters: Input voltage: 390VDC Output power: 250W Output power: 12V Output Current: 21A Switching frequency 75-300kHz   Main Board Features: High efficiency Replaceable Controller card GaN power FETs Synchronous rectifier Analog sensing (resonant tank current, output voltage, output current, phase currents, back-EMF voltage, PFC currents, IGBT module temperature monitoring) Input over current protection Output over current protection Serial interface for communication with Auxiliary flyback power supply     ________________________________________________________________________________________   DSC Dual Servo Many applications require synergy control among multiple motors. Multiple motors controlled on single chip is the good way to solve this demand. Dual servo motors control is popular for two dimensions control applications such as sewing machine, camera gimbal system etc. This demo shows the capability of NXP DSC to control dual servo motors on single chip, and the two servo motors can be run well independently.   Features: This reference design supports dual servo motors control on single MC56F84789 DSC. Three control loops (position loop, speed loop and fast current loop) are enabled for each servo motor, a patented low speed measurement algorithm is used to achieve excellent low speed performance with low-cost quadrature encoder. Through FreeMASTER GUI, this demo can be friendly controlled and monitored.   ________________________________________________________________________________________ KE02 HVP Sensorless FOC PMSM control is demanded frequently from many application for energy efficiency and quiet operation. Even some low end motor control applications such as HVAC blower, indoor blower of AC system, industrial fan and pump etc. require sensorless FOC solution. KE02 HVP sensorless FOC PMSM is targeted on low-cost sensorless FOC solution on KE02 for sensorless FOC entry level in NXP   Features: This reference design targets the MKE02Z32 low end 32-bit M0+ based microcontroller for ultra low cost sensorless FOC PMSM drive solution. Extended Flux observer and DQ Back-EMF observer/tracking observer are used to control motor for excellent performance during low-speed region and mid-/high-speed region respectively. Three-shunt current sensing algorithm and single-shunt current sensing algorithm are optional, and anti-wind startup feature is enabled as well. Through FreeMASTER GUI, this demo can be friendly controlled and monitored.   ________________________________________________________________________________________   Featured NXP Products: KINETIS MOTOR SUITE: Simple motor control developme|NXP Motor Control Development Toolbox|NXP Kinetis Designs|NXP ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP 3-Phase AC Induction Motor Control Design|NXP 3-Phase PMSM Motor Control Reference Design|NXP 3-Phase Brushless DC Motor Control Design|NXP Embedded Software Motor Control and Power Conversio|NXP High-Voltage Development Platform|NXP   C86
查看全文
Demo How to configure, validate and optimize DDR controller configuration for a QorIQ LS2080A device How to validate the SerDes controller lanes [configured in digital loopback mode] configurations for a QorIQ LS2085A device How to generate a PBL binary ready to be flashed to target for a QorIQ LS device     Features: Configuration and validation of SoC elements [DDR, SerDes, PBL] from QorIQ LS devices with a few mouse clicks _______________________________________________________________________________________________________   Featured NXP Products: QorIQ DDR configuration & QCVS tool|NXP RCW Override for Use in QorIQ Debugge|NXP Configure QorIQ DDR in 3 minutes|NXP _______________________________________________________________________________________________________   N02
查看全文
This demo will provide three modes to show the CAPWAP offloading capability of QorIQ platform. mode Iis the core-through mode which can be implemented by the CAPWAP stack to send the CAPWAP stack packets; Mode II is the offloading-mode which demonstrates the CAPWAP Encapsulation/De-capsulation capability of the SoC, and can be used in the AC case; Mode III is the net-bridge mode which is the basic usage for EAP which bridge the packets from PCIE to SEC and FM for offloading CAPWAP manipulation, the bridge is zero-memory copy in order to get high performance data. Together with the throughput data, this demo will help the customer to evaluate the EAP design with QorIQ platform.   Features QorIQ T1 processors handle secure WLAN tunnels with offload engines instead of CPU cycles CAPWAP tunneling firmware performs extra tasks (frag/ reassembly) and interfaces to the Linux user Highly efficient bridging to WLAN radios ensures maximum WLAN performance CAPWAP fragmentation and reassembly Featured NXP  Products T1040 Block Diagram
查看全文
Flomio was able to take our SLN-POS-RDR and develop their first EASyPOS prototype in 2 short months! What is an EASyPOS? EASyPOS is an item level point of sale. A light weight terminal that connects wirelessly to the payment network to securely process transactions and unlock from products for consumers to take. EASyPOS is the first of it’s kind and though placing a POS on every item may seem impractical, it offers several advantages. For one the device is able to monitor it’s location with a high degree of accuracy, guiding shoppers directly to the products they seek and consistently delivering positive purchase experiences. Also, inventory accuracy is all but guaranteed so omnichannel commerce and other popular retail trends are supported. Finally, EASyPOS has lights and sound alerts to enable smart filtering and encourage impulse buys.     How do I use it? Using the EASyPOS is —in fact— “easy”. Follow these steps to complete your purchase: - Grab the product you want to purchase.  - Place your Contactless Payment credential on the surface of the contactless payment logo and wait for 4 LEDs to blink green. EASyPOS is now disarmed. - Slide apart the magnetic halves and remove your from your purchase.     How is it built? The EASyPOS was built by Flomio, an expert in mobile NFC device design. It operates at very low power while actively monitoring for payment engagements, remote notifications, tamper attacks, and location changes throughout the retail environment. Smaller than a deck of cards, the EASyPOS is a payments certifiable device leverages the hardened security and miniaturization advances of NXP Semiconductors. It’s split in two assemblies, the top hosting active components like the freakishly loud 90dB speaker and the bottom containing the wireless recharging power system.   Short Video: https://www.youtube.com/watch?v=FQrnTWPpRHE About Flomio, Inc. Disney’s Magic Band™ technology revolutionized their theme park business. Companies eager to “Disney-fy” their businesses without their own team of imagineers and billions to invest turn to Flomio, imagineers for the rest of us. Flomio creates proximity ID solutions that help enterprise clients and developers cross the chasm to the next web, the Internet of Things (IoT). Funded by TechStars, Flomio is fundamentally changing the way people engage with the spaces around them by making proximity ID simple to integrate, easy to deploy, and fun to use. Soon, 50 billion devices will regularly connect to the internet. Flomio’s platform empowers enterprise customers and developers to create applications that communicate with these devices. The future is ubiquitous connectivity. Flomio makes sure businesses take advantage of it.
查看全文
Description Near Field Communication (NFC) is used for real-time precision marketing based on time, local inventory and the individual when embedded in product displays or the products themselves. NFC is also becoming the preferred method for payment either in smartphones or smart payment cards. NXP secure MCUs and MPUs paired with our contact and contactless readers provide customers with state-of-the-art, comprehensive, pre-certified PCI and EMVCo payment acceptance capabilities that will ease the development process and speed time to market for payment solutions. SmartPOS will be the most important POS in the future. Customers can download authorized third-party software and connect to an acquiring system via cellular communication. It has both the security of traditional POS and the convenience of mPOS. Features Contact card interface (TDA8035) and contactless card interface (CLRC663) Supports the whole system to pass EMV Level 1/2 certification Magnetic Strip Card Reader (MSR) supports 1/2/3 tracker, which could be implemented by ADC module Tamper detection with more active pin pairs Integrated encryption module/accelerator High speed SPI interface to extend memory space Secure boot Code protection USB/UART/SPI communication ports, etc. Block Diagram Products Category Name 1 MCU and MPU Product URL 1 Arm Cortex-M4|Kinetis K21 120 MHz 32-bit USB MCUs | NXP  Product Description 1 The Kinetis K21 MCU features a hardware encryption coprocessor for secure data transfer and storage. Faster than software implementations and with minimal CPU loading. Supports a wide variety of algorithms - DES, 3DES, AES, MD5, SHA-1, SHA-256 Product URL 2 i.MX RT1170 Crossover MCU Family - First Ghz MCU with Arm® Cortex®-M7 and Cortex-M4 Cores | NXP  Product Description 2 i.MX RT1170 includes NXP’s EdgeLock™ 4A security subsystem, including secure boot and crypto engines Category Name 2 Card Reader Product URL 1 High integrated and low power smart card interface | NXP  Product Description 1 The TDA8035 is the cost efficient successor of the established integrated contact smart card reader IC TDA8024. It offers a high level of security for the card by performing current limitation, short-circuit detection, ESD protection as well as supply supervision. Product URL 2 CLRC663 plus | High-performance multi-protocol NFC frontend | NXP  Product Description 2 The CLRC663 plus is a high-performance NFC Frontend with low-power consumption. Is the perfect choice for NFC applications with high-performance requirements like access control, payment, gaming. Category Name 3 RTC Product URL 1 PCF2129 | NXP  Product Description 1 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption. Designs Products Links Linux Point of Sale (POS) Reader https://www.nxp.com/design/designs/linux-point-of-sale-pos-reader:SLN-POS-LRDR 
查看全文
Direct Attached Storage demonstration based  on QorIQ LS1012A Communications Processor to exhibit Low-power & high data-rate. The demon is showcasing a USB3.0 to SATA3 bridge     Features: Exhibits very low power and high throughput It attaches to any host machine via USB and acts as a USB to SATA bridge. The entire data path and control path run without using DDR. Bare board code runs on XIP QSPI Flash; with data and heap on 128KB OCRAM. Platform used: LS1012ARDB   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ LS1012A Low Power Communication Processor|NXP _______________________________________________________________________________________________________       N01
查看全文
Explore MC06XSD200, MC10XSD200, MC16XSD200 and MC50XS4200 eXtreme switch products that are showcased using the Tower System for industrial lighting and motor applications. NXP's family of intelligent, dual high side eXtreme switches for 36 V systems offers devices with current capability ranging from one to 12 A DC that are fully compatible in footprint and software within the PQFN sub family. Each output can be programmed to be used for any kind of loads, including lamps, LEDs, motors or solenoids. This allows customers to design a flexible module which can become specific and optimized for a given application through software. NXP's 36 V eXtreme switch solution provides robust design, intelligence and safety needed for industrial applications up to 36 V supply voltage. With increased integration, the switch drives lighter-weight, smaller systems and a lower component count.       Features Up to 12 A steady-state current per channel Separate bulb and DC motor latched over-current handling Sleep mode with minimal supply current (< 10 µA @ 24 V) Individually programmable internal/external PWM clock signals Overcurrent, short-circuit, and overtemperature protection with programmable auto-retry functions Accurate temperature and current sensing Open-load detection (channel in OFF and ON state), also for LED applications (7.0 mA typ.) Normal operating range: 8.0 - 36 V, extended range: 6.0 - 58 V 3.3 V and 5.0 V compatible 16-bit SPI port for device control, configuration, and diagnostics at rates up to 8.0 MHz Compatible PCB foot print and SPI software driver among the family These products are included in NXP's Product Longevity Program with assured supply for a minimum of 15 years after launch Featured NXP Products MC06XSD200: MC06XSD200, Dual 6.0 mOhm High Side Switch - Data Sheet MC10XSD200: MC10XSD200, Dual 10 mOhm High Side Switch - Data Sheet MC16XSD200: MC16XSD200, Dual 16 mOhm High Side Switch - Data Sheet MC50XS4200  
查看全文
This video shows how to get GPS coordinates and send them to the internet by using the Sigfox OL2385 board
查看全文
Description From machine to control access, transport barrier systems can validate tickets and also take contactless payment from credit cards and mobile phones (requiring PCI-PTS 4.0 certification). These systems maintain a database of all transactions including a local copy kept in the machine and a copy uploaded to a central database. The Kinetis K8x MCU family extends the Kinetis MCU portfolio with advanced security capabilities while maintaining a high level of compatibility with previous Kinetis MCU devices. The i.MX 6 series of applications processors offers a feature- and performance-scalable multicore platform that includes single-, dual-, and quad-core families based on the Cortex architecture, including Cortex-A9, combined Cortex-A9 + Cortex-M4, and Cortex-A7 based solutions. Features Control access Validate tickets Database of all transactions EMVSIM module with ISO7816 smart card support Tamper detect module Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Secure Boot Includes NXP ISO/IEC14443-A and Innovatron ISO/IEC14443-B Full compliancy with all standards relevant to NFC, contactless operation and EMVCo Block Diagram Products Category Name 1: MCU Product URL 1 Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP  Product Description 1 The Kinetis® K81 MCU extends the Kinetis MCU portfolio with advanced security capabilities including anti-tamper peripheral, boot ROM to support encrypted firmware updates, automatic decryption from external serial flash memory, AES acceleration, and hardware support for public key cryptography. Product URL 2 i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Product Description 2 The i.MX 6ULL provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth®, GPS, displays and camera sensors. Category Name 2: Readers Product URL 1 High integrated and low power smart card interface | NXP  Product Description 1 The TDA8035 is the cost efficient successor of the established integrated contact smart card reader IC TDA8024. It offers a high level of security for the card by performing current limitation, short-circuit detection, ESD protection as well as supply supervision. Product URL 2 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 2 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Category Name 3: Power Management Product URL 1 PF1510 | PMIC for low power application processors | NXP  Product Description 1 The PF1510 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Name 4: Peripherals Product URL 1 PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 2  PCF85263A | NXP  Product Description 2 The PCF85263A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss.   Documentation Making reader infrastructure ready for multi-applications cards and devices:  https://www.nxp.com/docs/en/application-note/AN12057.pdf  Tools Product Link FRDM-K82F: Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP  MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor MCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP  OM25180FDK: PN5180 NFC Frontend Development Kit for POS Terminal Applications OM25180 |PN5180 NFC Development Kit for POS Readers | NXP  FRDM-PF1510EVM: PF1510 Evaluation Board for low power application processors PF1510 for Low Power Application Processors | NXP  OM13516UL: PCF85263B Evaluation board OM13516UL: PCF85263B Evaluation board | NXP  OM13257: Universal Temperature Sensor Daughter Card for the Fm+ Development Kit Universal Temperature Sensor Daughter Card for the Fm+ Development Kit | NXP 
查看全文
Demo Features IoT Gateway based on phyCORE-i.MX7 phyBOARD-Zeta   NXP Recommends i.MX 7 Series Applications Processors: Multicore, ARM® Cortex®-A7 Core, ARM Cortex-M4 Core   Other Links system-on-module-i.mx7   C23D
查看全文
Demo NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 4000 MHz Products http://www.nxp.com/products/rf/rf-power-transistors/rf-cellular-infrastructure/2300-2690-mhz/100-3600-mhz-3.2-w-avg.-28-v-airfast-rf-ldmos-wideband-integrated-amplifiers:A2I25D025N A2I25D025N 5 W IC Final Small Cell Solution • Frequency 2100–2900 MHz • Doherty performance at 8 dB OBO 2300-2700 MHz    Gain 29.2 dB    Efficiency 42%    Peak 46 dBm • TO-270WB-17 plastic package A2I20D040N 5 W IC Final Small Cell Solution • Frequency 1400–2300 MHz • Doherty performance at 8 dB OBO 1800-2200 MHz    Gain 29.2 dB    Efficiency 46.5%    Peak 47.6 dBm • TO-270WB-17 plastic package A2I35H060N 5 W IC Final Small Cell Solution • Frequency 3400–3800 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 24 dB    Efficiency 32%    Peak 48 dBm • TO-270WB-17 plastic package A3I35D025N 5 W IC Final Small Cell Solution • Frequency 3200–4000 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 25 dB    Efficiency 35%    Peak 42.8 dBm • TO-270WB-17 plastic package A2T08VD020N 48 V LDMOS Solution • Frequency 720–960 MHz • Class AB performance at 10 dB OBO    Gain 19.3 dB    Efficiency 21.5% • Peak power 43.4 dBm • PQFN 8x8 package A2I09VD030N 48 V LDMOS Solution • Frequency 575–960 MHz • Doherty performance at 10 dB OBO    Gain 34.4 dB    Efficiency 20% • Peak power 46 dBm • TO-270WB-15 package
查看全文
Demo NXP has a full range of high power LDMOS ICs for powering outdoor small cell base stations. Our small cell portfolio delivers industry leading performance with powerful, efficient and diverse range of outdoor small cells targeting rapidly growing frequencies and regions in the world. This demo features new devices that cover all cellular bands from 700 to 3800 MHz     Outdoor Small Cells for Cellular Infrastructure - YouTube        Demo / product features A2I08H040N 9 W IC Final Small Cell Solution Frequency 728-960 MHz Gain 30.7 dB Efficiency 46% TO-270WB-15 plastic package   A2I20H060N 5 W IC Final Small Cell Solution Frequency 1800–2200 MHz Doherty performance at 8 dB OBO 1805-1880 MHz Gain 28.5 dB Efficiency 44% Peak 48.5 dBm TO-270WB-15 plastic package   A2I25H060N 5 W IC Final Small Cell Solution Frequency 2300–2690 MHz Doherty performance at 8 dB OBO 2496-2690 MHz Gain 27.5 dB Efficiency 41% Peak 48.2 dBm TO-270WB-17 plastic package   A2I35H060N 5 W IC Final Small Cell Solution Frequency 3400–3800 MHz Doherty performance at 8 dB OBO 3400-3600 MHz Gain 24 dB Efficiency 33% Peak 48 dBm TO-270WB-17 plastic package   A2I25D025N 5 W IC Final Small Cell Solution Frequency 2100–2900 MHz Doherty performance at 8 dB OBO 2400-2600 MHz Gain 29.1 dB Efficiency 40% Peak 45.8 dBm TO-270WB-15 plastic package   A2I25D012N 2.2 W IC Final Small Cell Solution Frequency 2100-2900 MHz Gain 27.7 dB Efficiency 40% TO-270WB-15 plastic package   A2I20D040N 5 W IC Final Small Cell Solution Frequency 1400–2300 MHz Doherty performance at 8 dB OBO 1850-1950 MHz Gain 29.7 dB Efficiency 46% Peak 47.6 dBm TO-270WB-17 plastic package   A2I20D020N 2.5 W Final Small Cell Solution Frequency 1400-2300 MHz Gain 29.7 dB Efficiency 43% TO270WB-17 plastic package   NXP Recommends A2I08H040N A2I20H060N A2I25H060N A2I35H060N A2I25D025N A2I25D012N A2I20D040N A2I20D020N   Fast Track 5G with NXP   Fast-Track 5G with NXP - YouTube 
查看全文
Demo Kinetis V series iIs supported broadly with 3 main hardware development platforms that target different customer and application needs.   Features: Freedom Platform: Freedom solutions typically target cost sensitive customers with a lower level of integration and flexibility included in the system, a low voltage solution operating at less than 50V.   Customers who are highly cost sensitive can start development with just the FRDM board, but for those customer who want to get the motor turning quickly we provide all the system components necessary to create a complete reference design that will get the motor running out of the box.   Kinetis Motor Suite supports Sinusoidal control technique (also known as FOC, field oriented control) with the FRDM-MC-LVPMSM, which can also be operated with and without a sensor to improve position control accuracy or startup capability. FRDM-MC-LVPMSM Board spec: 24V, 5Amp, 120W   The customer should purchase MCU FRDM card along with the FRDM-MC-LVPMSM to build their reference design. The motor must be purchased separately under FRDM-MC-LVMTR part number , or they can use their own motor if it meets the Motor Driver card power specification. FRDM-MC-LVMTR spec: 4000RPM, 24V, 40W   Tower Platform: The Tower Platform allows customers to very quickly turn their application motor straight out the box, and target customers who need more connectivity in their system, and access to more of the MCU pins.   To build the system the customer should purchase the appropriate TWR MCU card, the TWR-ELEV to connect to the TWR-MC-LV3PH driver card. This kit ships with the motor and power supply.   Board Spec: Voltage: 12-24/50V Output: 8Amp, 400W Over current & under voltage protection, encoder/hall sensor sensing circuitry Supported architectures: 3-phase BLDC & PMSM   High Voltage Platform: The High Voltage Platform allows customers to very quickly spin their high voltage end application motor straight out the box. The High voltage platforms targets customers with motors rated at above 50V but less than 240V.   Customer should purchase the HVP-MC3PH kit along with the appropriate MCU Controller card to build the reference design. The HVP-MC3PH includes the HVP-KV46F150M controller card in the box.   Board Spec: 115/230 volt, 1KW 3-ph motor control development platform for BLDC, PMSM  >1Hp. Main board with inverter & PFC circuitry supports plug-in controller cards for Kinetis KV1x/KV3x/KV4x MCUs Voltage: 85 to 240V The customer must supply their own high voltage motor to complete the system. ________________________________________________________________________________________________________________________ Featured NXP Products: Hardware: ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP FRDM-KV31F|Freedom Development Platform|Kinetis MCU|NXP FRDM-KV10Z|Freedom Development Platform|Kinetis MCU|NXP FRDM-MC-LVPMSM|Freedom Development Platform|NXP FRDM-MC-LVBLDC|Freedom Development Platform|NXP FRDM-MC-LVMTR|Freedom Development Platform|NXP High-Voltage Development Platform|NXP Low-Voltage, 3-Phase Motor Control Tower System Mod|NXP   Software: KINETIS MOTOR SUITE: Simple motor control developme|NXP Motor Control Development Toolbox|NXP Kinetis Designs|NXP ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP 3-Phase AC Induction Motor Control Design|NXP 3-Phase PMSM Motor Control Reference Design|NXP 3-Phase Brushless DC Motor Control Design|NXP
查看全文
See a "routing on a chip" solution on the QorIQ Processor T1040 QDS with Layer 2 switching, including Layer 2 and Layer 3 processing through the L2 switch and FMan, and detailing drivers and stacks support.       Features Integrated switching (LAN, WAN, WLAN) Firewall support with HW offload DMZ partition using NXP Embedded Hypervisor Remote administration   Featured NXP Products T1040: QorIQ T Series Quad- and Dual-Core Communications Processors
查看全文
  Description Faced with limited resources and booming demand, the energy industry seeks greater efficiencies within complex energy management and distribution processes, all while providing the best consumer experience. To achieve better service and smarter, streamlined processes, energy providers require reliable, real-time access to data.   A smart plug controls the energy supply of devices connected to it. Using a ZigBee® interface this device connects to a gateway where you can send commands to turn on/off or see the power consumption of the device connected to it.   Features   Tamper detection with time stamping USB battery charging (CC/CV) and Energy Star 2.0 compliant Very low current solution for long battery life System BOM is low in component count and cost 6 LED drivers Integrated power amplifier for long range and robust communication   Block Diagram     Products   Category Name 1:  MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KM1x 50 MHz 32-bit MCUs | NXP  Product Description 1 The KM1x include a high-accuracy, real-time clock delivers less than 5 PPM drift over temperature. Metrology firmware for calculating active, reactive and apparent power using a variety of algorithms is provided free of charge.   Category Name 2: Power management Product URL 1 HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1270 Hz | NXP  Product Description 1 The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input. Product URL 2 PCA9410/9410A | NXP  Product Description 2 The PCA9410 and PCA9410A DC-to-DC converters are optimized for battery-powered applications. High efficiency of up to 94% enables an extended battery life in all portable designs.   Category Name 3: Wireless Product URL 1 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 1 The JN5169 is an ultra-low-power, high-performance wireless MCU suitable for ZigBee® applications.   Category Name 4: Peripherals Product URL 1 PCA9955BTW | NXP  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs. Product link 2  PCF2129 | NXP  Product Description 2 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption.   Documentation Power Management for Kinetis:  https://www.nxp.com/docs/en/application-note/AN4503.pdf   Tools   Product Link TWR-KM34Z50M: Kinetis M Series Tower System Module TWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP  TEA1721BDB1065: TEA1721 universal mains white goods flyback SMPS demo board TEA1721 universal mains white goods flyback SMPS demo board | NXP  OM15020: JN5169 USB Dongle for ZigBee JN5169 USB Dongle for ZigBee | NXP 
查看全文
Demo Owner: Andrew Patterson Mentor Graphics' Andrew Patterson demonstrates AUTOSAR and vehicle network design using Mentor Embedded design tools and run-time software on MCUs. Also showcased is combining infotainment and instrument cluster solutions on i.MX 6 series applications processors.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282653864001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blankFeatures Showcasing the setup of a typical car entertainment system Android Jelly Bean OS on an i.MX6 with Wi-Fi enable It can behave as an access point so other smart devices can connect or as a client and reach out to external networks Instrument cluster display running Linux clients with various applications that can connect to the car Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Mentor Graphics  
查看全文
App-based accessory demo for an iPod remote control using the Tower System with TWR-DOCK module. Demonstrates an example of how you can build audio accessories such as speaker docks, soundbars and car audio systems.     Features Designing electronic accessories for devices such as the iPhone®, iPad® and iPod® 30-pin dock connector for iPhone, iPad, or iPod devices USB A port for iPhone, iPad or iPod connection over standard USB to Apple Lightning® and 30-pin dock connector cables Analog stereo audio line out (RCA) Analog video out (composite, S-Video and component) Digital audio input and output transferred via USB connection Interface software for iPhone, iPad, and iPod devices Power input connector (2.1A, 1A) for device charging Interface software optimized for Kinetis MCUs, hardware supports a wide range of MCU and MPU Tower Modules Compatible with Tower peripheral modules Featured NXP Products TWR-DOCK: Tower System Dock Module TWR-DOCK2: Tower System MFi Interface Module Design Resources TWRDOCKFS: TWR-DOCK Fact Sheet TWR-DOCK-K60 kit contains: TWR-DOCK module with power supply and global adaptor TWR-K60N512 Kinetis K60 MCU Module TWR-PROTO Prototyping Module with perfboard area TWRPI-MPL115A Pressure Sensor Plug-In TWR-ELEV Elevator Modules TWR-DOCK-K60LCD kit contains: TWR-DOCK module with power supply and global adaptor TWR-K60N512 Kinetis K60 MCU Module TWR-LCD graphical LCD module TWR-AUDIO-SGTL audio module TWR-ELEV Elevator Modules
查看全文