恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Demo NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 4000 MHz Products http://www.nxp.com/products/rf/rf-power-transistors/rf-cellular-infrastructure/2300-2690-mhz/100-3600-mhz-3.2-w-avg.-28-v-airfast-rf-ldmos-wideband-integrated-amplifiers:A2I25D025N A2I25D025N 5 W IC Final Small Cell Solution • Frequency 2100–2900 MHz • Doherty performance at 8 dB OBO 2300-2700 MHz    Gain 29.2 dB    Efficiency 42%    Peak 46 dBm • TO-270WB-17 plastic package A2I20D040N 5 W IC Final Small Cell Solution • Frequency 1400–2300 MHz • Doherty performance at 8 dB OBO 1800-2200 MHz    Gain 29.2 dB    Efficiency 46.5%    Peak 47.6 dBm • TO-270WB-17 plastic package A2I35H060N 5 W IC Final Small Cell Solution • Frequency 3400–3800 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 24 dB    Efficiency 32%    Peak 48 dBm • TO-270WB-17 plastic package A3I35D025N 5 W IC Final Small Cell Solution • Frequency 3200–4000 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 25 dB    Efficiency 35%    Peak 42.8 dBm • TO-270WB-17 plastic package A2T08VD020N 48 V LDMOS Solution • Frequency 720–960 MHz • Class AB performance at 10 dB OBO    Gain 19.3 dB    Efficiency 21.5% • Peak power 43.4 dBm • PQFN 8x8 package A2I09VD030N 48 V LDMOS Solution • Frequency 575–960 MHz • Doherty performance at 10 dB OBO    Gain 34.4 dB    Efficiency 20% • Peak power 46 dBm • TO-270WB-15 package
查看全文
Demo NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 2400 MHz Products A2V09H300-04N 48 V LDMOS Solution • Frequency 720-960 MHz • Final Doherty performance at 8 dB OBO • Gain 19.5 dB • Efficiency 53% • Peak power 56 dBm • OM-780-4 package A2V07/09H400-04N 48 V LDMOS Solution • Frequency 575–960 MHz • Final Doherty performance at 8 dB OBO o Gain 18 dB o Efficiency 53% • Peak power 57.5 dBm • OM-780-4 package A2V07/08/09H525-04N 48 V LDMOS Solution • Frequency 575–960 MHz • Final Doherty performance at 8 dB OBO o Gain 18.7 dB o Efficiency 53% • Peak power 58.5 dBm • OM-1230-4L package A2T23H200W23S 28 V LDMOS Solution • Frequency 2300–2400 MHz • Final Doherty performance at 8 dB OBO o Gain 15.5 dB o Efficiency 50% • Peak power 55 dBm • ACP-1230-4L2S package A3T18H360W23S 28 V LDMOS Solution • Frequency 1805–1880 MHz • Final Doherty performance at 8 dB OBO o Gain 17.5 dB o Efficiency 53% • Peak power 55.5 dBm • ACP-1230-4L2S package A3T21H450W23S 28 V LDMOS Solution • Frequency 2110-2200 MHz • Final Doherty performance at 8 dB OBO o Gain 15.5 dB o Efficiency 49.5% • Peak power 57.4 dBm • ACP-1230-4L2S package
查看全文
Demo Watch this training video about NXP’s new 65 V LDMOS technology that speeds RF power design. This extra-high voltage LDMOS process will give rise to a new generation of products: the MRFX series   Products MRFX1K80H|1800 W CW, 1.8-470 MHz, 65 V|NXP  MRFX1K80N|1800 W CW, 1.8-470 MHz, 65 V|NXP 
查看全文
Demo Watch this video showing how NXP shined at International Microwave Symposium 2017. It includes our RF team and the products and technologies being shown for cellular infrastructure, industrial and commercial solutions Products shown at IMS 2017 Cellular LDMOS Finals Cellular LDMOS Drivers Cellular GaN Solutions RF Industrial RF Aerospace and Defense Cocoon Radar Demo Kit 5G Cellular Base Station Demo Links http://www.nxp.com/5Gradio http://www.nxp.com/Airfast http://www.nxp.com/RFGaN http://www.nxp.com/RFOutdoorSmall http://www.nxp.com/products/rf/rf-power-transistors/rf-broadcast-and-ism:RF-BROADCAST-ISM-HOME http://www.nxp.com/products/rf/rf-power-transistors/rf-aerospace-and-defense:RF-AEROSPACE-DEFENSE-HOME
查看全文
Demo See NXP breakthrough automotive designs using radar that enhance safety and the driver experience with ADAS and other safety applications Products S32R27 Radar Processor • CPU: Dual Z7’s with Lock-step Z4 enabling ASIL-D applications • Embedded memory: 2 MB Flash & 1.5 MB SRAM (both ECC) • Radar signal processing toolkit: best in class performance per power MR3003 Radar Transceiver • Fully integrated SiGe radar front end for 76-81 GHz • Tx 5-bit phase rotators, and Tx BPSK modulator • 3 transmitter and 4 receiver channels • ISO 26262 compliant – ASIL level B • Optimized for fast chirp modulation • Support for 4 GHz bandwidth TEF810X Radar Transceiver • Fully integrated RFCMOS radar front end for 76-81 GHz • 3 transmitter and 4 receiver channels • LVDS, CIF and CSI-2 interface • ISO 26262 compliant – ASIL level B • Lowest power: 1.2 W • Support for 4 GHz bandwidth
查看全文
Demo NXP boasts about power and prowess in the industry’s highest power density in LDMOS technology with a compact 750 W 1.3 x 2.55 inch reference circuit. See this demo for how our transistors deliver highest RF output power for automatic dependent surveillance – broadcast (ADS-B), identification friend-or-foe (IFF), and distance measuring equipment (DME) systems. Product AFV10700H|700 W Pulse, 1030-1090 MHz, 52 V|NXP (50V LDMOS, 750 W Peak, Gain 17dB, Efficiency 58%) Link www.nxp.com/RFPower
查看全文
Demo Enabled by IoT Sensing SDK (ISSDK) Software Framework and powered by IBM Bluemix Services. Showcasing how motion and pressure digital sensor data (11-axis) from a Sports ball with embedded sensors can be transmitted to the cloud and visualized on a web browser. Recommended Products FXAS21002|3-Axis Digital Gyroscope|NXP  3-Axis Accelerometers|NXP  MAG3110|High Accuracy, 3D Magnetometer|NXP  20 to 110kPa Absolute Digital Pressure Sensor|NXP  Learning Getting Started with ISSDK v1.0 Middleware  Sensor Products for IoT and IMM  NXP’s Sensor Toolbox Ecosystem  Other Links MPL3115 | Demo|NXP 
查看全文
Demo Demo Summary User case: Quality of Service Feature Demo. Two PCs and one router. One PC serves as the WAN side (Server), the other PC acts as the LAN (Client). There is streaming video from the WAN Side to the LAN side. Traffic can be analyzed and compared Other router possible use cases: WAN Failover,  Load Balancing, Firewall, etc. Products QorIQ® Layerscape 1024A|NXP  QorIQ Layerscape Processors Based on ARM Technology|NXP  Links Small Business Router|NXP  QorIQ® Layerscape 1024A|NXP 
查看全文
Demo The Beige Box operates as a node in an Intelligent Transportation System (ITS) network. ITS is the dynamic interaction of traffic control infrastructure and vehicles to safely maximize road throughput. The Beige box uses sensor and communications technologies to optimize throughput of vehicles and pedestrians at an intersection while also providing broadband wireless hotspot services.   Features Direct sensing of vehicles and pedestrians via cameras and RADAR Direct sensing of vehicles from their V2X position reports Indirect sensing via Cloud provided information Traffic flow optimization Vulnerable Road User Warnings Traffic light control Direct communication of signal phase and timing to approaching vehicles Broadband wireless hotspot connectivity (cellular and Wi-Fi)   Featured NXP Products QorIQ® Layerscape 2084A and 2044A|NXP  S32V230 Family of Processors|NXP  MR2001 Multi-channel 77GHz Radar Transceiver Chipset|NXP  S32R Radar Microcontroller - S32R27|NXP  V2X Communications|NXP  i.MX6Q|i.MX 6Quad Processors|Quad Core|NXP  TJA1043|NXP  Links Intelligent Roadside Unit|NXP  Beige Box Demonstration CES 2017|NXP  Block Diagram
查看全文
Demo Benefits 1. More power – Higher voltage enables higher power density, which helps reduce the number of transistors to combine. 2. Faster development time – With higher voltage, the output power can be increased while retaining a reasonable output impedance. 3. Design Reuse – This impedance benefit also ensures pin-compatibility with current 50 V LDMOS transistors for better scalability. 4. Manageable current level – Higher voltage reduces the current losses in the system. 5. Wide safety margin – The higher breakdown voltage of 182 V improves ruggedness and allows for higher efficiency classes of operation Products MRFX1K80H MRFX1K80N MRF1K50H MRFE6VP61K25H Training 65 V LDMOS Introduction Related IMS MicroApps: The Latest High Voltage LDMOS Technology Delivers Industry’s Highest Output Power in a Single Package  Other Links NXP Announces New 65 V LDMOS Technology that Speeds RF Power Design 
查看全文
Demo LS1021A TSN Reference Design Solution   The demo showcases key features of the LS1021A TSN Reference Design Solution including: Deterministic Ethernet for critical control traffic Converge IT and OT networks Open Industrial Linux SDK Flexible IO for IoT applications As industrial OEMs design solutions for Industry 4.0, they must converge the operational technology (OT) domain with their information technology (IT) infrastructure. Current technologies in the OT domain are often limited to 10-100 Mbps, and do not have the bandwidth to support new technologies that are being applied to manufacturing, such as high-definition video.  Time-sensitive networking supports legacy IT equipment and OT equipment on the same network, enabling Gigabit bandwidth while simplifying network deployment and management. TSN represents the next step in the evolution of Ethernet as a ubiquitous networking technology and TSN-enabled Ethernet will play an important role in the Internet of Things (IoT) and the Industry 4.0 revolution.   NXP Product Product Link Time-Sensitive Networking Solution for Industrial IoT Time-Sensitive Networking Solution for Industrial IoT | NXP       
查看全文
This post entry provides a detailed description of how the Device-to-device communication demo was developed so that you can leverage this knowledge to integrate NFC into your own system. This document has been structured as follows:   Introduction Device-to-device communication demo functionality NFC for communication with a batteryless unit NFC for communication between two devices mounted in close proximity NFC for communication with a rotating part as a cable replacement solution Hardware details Base board based on CLRC663 plus Rotating disk based on NTAG I2C plus Application logic Reader module to rotating disk communication Rotating disk to reader module communication MCU code details NTAG I2C plus pass-through mode data exchange synchronization considerations Reader module MCU code NTAG_Device2DeviceDemo  application workflow Rotating disk MCU code NTAG_I2C _Explorer_01_LEDs_ButtonXample application workflow Video recorded session Available resources Introduction The Device-to-device communication demo shows how NFC can be used as a cable replacement between two units or devices. It is based on the CLRC663 plus NFC Frontend and the NTAG I 2 C plus connected tag solutions. It demonstrates how NFC is used for: Wireless communication with a batteryless unit. Wireless communication between two devices mounted in close vicinity that need to be completely isolated (e.g. dust or water proof). Wireless communication with a rotating part and as a cable replacement solution.   Device-to-device communication demo functionality The purpose of the demo is to illustrate how to enable device-to-device communication via NFC. It consist of: A base board of 14x12 cm, which embeds the CLRC663 plus NFC reader IC for the RF field generation. A sensor embedded on a separate, rotating sensor disk of 8 cm diameter, which embeds the NTAG I 2 C plus connected tag.   The base board and the rotating sensor disk communicate via NFC and optionally, a tablet display can be connected via a Bluetooth Low Energy (BLE) connection (the BLE connection is beyond the scope of this post entry).     NFC for communication with a batteryless unit The first scenario demonstrates the use of NFC for communication with a batteryless unit or sensor. Energy from the RF field generated by an NFC reader can be harvested to power up small devices so that a battery or other power supply no longer needs to be included.   In this demo, only the base board is powered using a 5V supply input (e.g. USB battery bank) while the rotating disk electronics are powered using only the harvested energy from the RF field generated by the base board. To maximize energy transfer and avoid possible interference caused by the electronics, both the rotating disk and base board antennas are placed on the edges. In the following video, you can observe how as soon as the base board is supplied, it starts generating an RF field and automatically. Then,  all the electronics on the rotating disk are powered and its LED turns GREEN.   http://wpc.08c9.edgecastcdn.net/0008C9/twistage-production/f54/f54337d597118_12181097.mp4?d273d3b84ae78c6b0b40b4df7e407772944048591ee44914b69449116aeb54387b9f NFC for communication between two devices mounted in close proximity The second scenario demonstrates the use of NFC for communication between two devices mounted in close proximity. For instance, any machine or device where sensors are inside or in close vicinity and the sensor needs to be completely sealed (e.g. waterproof, dustproof, etc).   In this demo, the bidirectional communication between the two units is demonstrated using push buttons, which light up LEDs on the opposite unit. For the base board to rotating disk communication direction: While action button 1 is pressed, the LED on the rotating disk turns BLUE. While action button 2 is pressed, the LED on the rotating disk turns RED. While action button 1 and button 2 are pressed, the LED on the rotating disk turns WHITE.   http://wpc.08c9.edgecastcdn.net/0008C9/twistage-production/912/912db3bd13b06_12160248.mp4?d273d3b84ae78c6b0b40b4df7e407772944048591ee44914b69449116aeb54387c99 With the other way around, for the rotating disk to base board communication direction: While action button 3 is pressed, a pattern on the LED circle will appear.   http://wpc.08c9.edgecastcdn.net/0008C9/twistage-production/d0b/d0b0072da0120_12160391.mp4?d273d3b84ae78c6b0b40b4df7e407772944048591ee44914b69449116aeb54387e98   NFC for communication with a rotating part as a cable replacement solution The third and last scenario demonstrates the use of NFC to communicate wirelessly with two moving parts where cables may break. For instance, any solution consisting of a main unit and a sensing part recording mechanical-stress readings on moving parts.   In this demo, the accelerometer on the rotating disk continuously sends its coordinates to the base board, which lights up a specific LED according to the calculated angle between the two units. In the following video, you can see that the LED circle "follows" the movement of the rotating disk.   http://wpc.08c9.edgecastcdn.net/0008C9/twistage-production/c0e/c0e3daf347aed_12160349.mp4?d273d3b84ae78c6b0b40b4df7e407772944048591ee44914b69449116aeb5438709a   Hardware details This section shows the architecture and main components of the base board and rotating disk.  The PCB schematics are attached at the end of this post entry.   Base board based on CLRC663 plus The disk has been dismounted so you can better appreciate the different components of the base board. The base board is driven by an LPC11U68 MCU, which is a low-cost Cortex-M0 USB solution, with 256 kB of flash memory, up to 80 GPIOs and several host interfaces (more details on the LPC11U68 product website).   From the LPC11U68 MCU, some of the GPIOs are used to connect the action buttons and the 12 LEDs of the circle, an SPI port is used to connect the CLRC663 plus NFC Frontend and, a USART port is used for connecting a BLE chip based on NXP's QN9021 chip.     The NFC functionality is provided by our CLRC663 plus reader IC, an NXP high performance multi-protocol reader. It is the evolution of CLRC663, with a larger LPCD detection range, more output power (2x times higher transmitter current), larger temperature operating range and pin-to-pin compatibility with the former version.   Rotating disk based on NTAG I 2 C plus The rotating disk is based on NXP solutions as well. This PCB board is driven by an LPC11U24 MCU, which is a low-cost Cortex M0 32 bit MCU, with 32 kB of flash memory, up to 40 GPIOs and several host interfaces (more details on the LPC11U24 product website).   From the LPC11U24 MCU, some of the GPIOs are used to connect the action button 3 and the RGB LED. In addition, an I 2 C interface port is shared to connect a temperature sensor, the accelerometer and the NTAG I 2 C plus.     The NTAG I 2 C plus is a family of connected NFC tags that combines a memory, a passive NFC interface with a contact I 2 C interface.  Functionally, the NTAG I 2 C plus behaves as a dual port memory. Therefore, the data can pass from an external NFC device to the embedded system. In addition, to this dual interface solution, it has more features: A field detection pin, to send a wake up signal The Energy harvesting, to power external devices The SRAM, a memory without writing cycles limitation The pass-through mode, for fast data exchange between interfaces Several memory access management settings from both NFC and I2C interfaces And an originality signature, to protect against clones.   Application logic This section describes how data is exchanged between the reader module (base board) and the rotating disk using NTAG I 2 C plus as a bridge (pass-through mode) between the two embedded systems.   Reader module to rotating disk communication In this demo, the reader module sends data to the rotating disk when any of its two action buttons are pressed. The NTAG I 2 C plus is configured in pass-through mode and the SRAM memory is used as conduit between the twto units.  The figure below illustrates a simplified representation of NTAG I 2 C plus memory seen from the NFC perspective (organized in pages of 4 bytes each). The red area represents the EEPROM memory while the yellow one represents the SRAM memory location. While the button 1 is pressed: The GPIO 4 of the LPC11U68 is in high level. The CLRC663 plus writes one byte into the SRAM memory (last page, value = 0x01). The LPC11U24 on the rotating disk reads the SRAM. The LPC11U24 changes the GPIO 18 status to high level. The RGB LED turns blue.   The operation that takes place while button 2 is pressed is pretty similar. Basically, it changes: the data written by the CLRC663 plus in the SRAM and the GPIO activated by the LPC11U24 on the rotating disk. More precisely, the steps are: The GPIO 5 of the LPC11U68 is in high level. The CLRC663 plus writes one byte into the SRAM memory (last page, value = 0x02). The LPC11U24 on the rotating disk reads the SRAM. The LPC11U24 changes the GPIO 16 status to high level and sets GPIO 18 to low level. The RGB LED turns red.     In the same way, while the two buttons are pressed at the same time: The LPC11U68 detects that GPIO 4 and 5 are in high level The CLRC663 plus programs a different value on the last SRAM byte (0x03). The LPC11U24 on the rotating disk reads the SRAM. The LPC11U24 sets to high the three GPIOs (16,17,18) controlling the RGB LED. The RGB LED turns white The key message is that: what it is written in the SRAM controls the behavior of the rotating disk LED, demonstrating wireless data exchange between the two embedded systems.   Rotating disk to reader module communication In this demo, the rotating disk keeps sending data to the reader module for as long as it is powered by the RF field. Precisely, it continuously sends the disk position (via the accelerometer axis coordinates) and the measured temperature value. Additionally, an extra byte is sent while the button 3 is pressed. The actual steps are: First, the LPC11U24 MCU triggers a read operation to the temperature sensor and accelerometer. The temperaturre reading occupies 2 bytes while the accelerometer axis coordinates occupy 6 bytes. This data is transfered the LPC11U24 via the I 2 C shared bus. The LPC11U24 writes these 8 bytes into the SRAM in page addresses 0xFD, 0xFE and 0xFF (see the figure below). The CLRC663 plus reads the SRAM when the LPC11U24 has finished writing it. With the read information, the LPC11U68 base board MCU calculates the angle and sets the appropriate GPIO to high level. Since the LED circle contains 12 LEDs, the base board is able to represent position changes of 30 degrees (360º / 12 LEDs).   As mentioned, this data transfer keeps going for as long as the disk is powered. The key concept here is that the LED circle operation is directly controlled by the disk position and the axis coordinates which are exchanged via the NTAG I 2 C plus SRAM at any given moment. To illustrate this, the disk is rotated 90 º clockwise. The steps that take place are: The LPC11U24 MCU triggers the next reading command, the accelerometer axis coordinates have changed to different ones representing the new disk position (in red in the memory map figure below). The LPC11U24 writes into the SRAM again these 8 bytes (now with the updated accelerometer axis coordinates) The CLRC663 plus reads the SRAM when the LPC11U24 has finished writing it. With this new reading, the LPC11U68 MCU recalculates the angle and applies a different GPIO configuration (which leads to a different LED turned on in the circle).     Last, while button 3 is pressed: The LPC11U24 GPIO 12 is set to high value. The LPC11U24 checks GPIO 12 pin status before writing into the SRAM. While it is high level, it adds an additional byte into the SRAM (third byte on page 0xFF- value=0x01). The CLRC663 plus reads the SRAM, getting the latest data from the moving part. With the current firmware, while the third byte on page address 0xFF is set to 0x01, the LPC11U68 performs a LED pattern activating all the GPIOs simultaneously (all the LEDs are ON).     MCU code details This section explains the firmware implementation details for both the base board (CLRC663 plus) and the rotating disk (NTAG I 2 C plus). Before going into the firmware implementation details, a few considerations for data exchange synchronization when using the NTAG I 2 C plus pass-through mode are explained.   NTAG I 2 C plus pass-through mode data exchange synchronization considerations In the demo, the pass-through mode is used to exchange data between the base board and the rotating disk. The pass-through mode provides the SRAM for data communication and the mechanisms for the synchronization of the data transfer. This signalling can be done through the field detection pin or by polling the equivalent registers over the I 2 C interface. For the NFC to I 2 C direction, the synchronization can be done: By checking the SRAM_I2C_READY register to learn if new data has been written by the RF interface. By checking the filed detection pin changing from HIGH to LOW voltage.   For I 2 C interface to NFC direction, the synchronization can be done: By checking the SRAM_RF_READY register to learn if new data has been written by the I 2 C interface. By checking the filed detection pin changing from LOW to HIGH voltage.   The following table includes register bits which can be used for communication synchronization. In addition, there is a dedicated application note providing more details on how NTAG I 2 C plus can be used for bidirectional data communication.   Register bit Use PTHRU_ON_OFF Detects if the pass-through mode is still enabled (gets reset in case of RF or I2C power down). TRANSFER_DIR Defines the data flow direction for the data transfer. I2C_LOCKED Detects if memory access is currently locked to I2C. RF_LOCKED Detects if Memory access is currently locked to RF. SRAM_I2C_READY Detects if there is data available in the SRAM buffer to be fetched by the I²C side. SRAM_RF_READY Detects if there is data available in the SRAM buffer to be fetched by the RF interface. RF_FIELD_PRESENT Shows if a RF field strong enough to read the tag is there.   Reader module MCU code The MCU firmware was developed using our LPCXpresso platform, which provides a complete development environment for LPC MCU and LPC boards. In the source code, there are five project folders: The FreeRTOS project folder, which is an open source real-time operating system (RTOS) for embedded systems supporting many different architectures and compiler toolchains The Lpc_chip_11u6x_lib and nxp_lpcxpresso_11u68b project folders, which belong to the LPCOpen libraries supporting the LPC11U68 MCU and PCB board, the MCU chip integrated in the Explorer board. If you use another MCU, you should replace them by the specific LPCOpen libraries. The NTAG_Device2DeviceDemo  project folder, which implements the logic supporting the device-to-device communication demo for the reader module. The NxpNfcRdLib project folder, which is the NXP's NFC Reader Library software stack supporting the implementation of the demo, the contactless protocols, the LPC MCU host interfaces and the CLRC663 drivers.   The reader module MCU code leverages on the NFC Reader Library. The NFC Reader Library is a software stack for creating and developing contactless applications for NXP's NFC readers. This API facilitates the most common operations required in NFC applications such as: reading or writing data into contactless cards, exchanging data with other NFC-enabled devices and emulating cards.   In order to use the NFC Reader Library, a stack of components has to be built up from the bottom to the top layer. Precisely, the application requirements define which modules need to be enabled and which do not. For the reader module firmware: The FreeRTOS is used. The SPI is used as host interface. A CLRC663 plus reader IC is used. And, communication with NTAG I 2 C plus is needed ( ISO14443 Type A card and NFC Forum Type 2 Tag compliant)   As a result, the software components that need to be enabled within the NFC Reader Library are depicted in the following picture: NTAG_Device2DeviceDemo  application workflow The reader module firmware starts its execution as soon as it is connected to the power bank. The firmware initializes the GPIOs, the UART for the tablet connection and the NFC Reader Library for the contactless operation. After all these initializations, the firmware code generates a new thread in charge of dealing with the disk operation. In this separate thread, the discovery loop for detection of Type A and Type V cards is configured and started. After that, the firmware keeps listening until the NTAG I 2 C plus is detected (i.e. the disk is mounted). On detection, the operation with the rotating disk starts: The reader module waits until the SRAM is available for the RF interface. The SRAM is available for the RF interface while the pass-through mode is enabled (PTHROUGH_ON_OFF register is set) and the RF to I 2 C direction is set (TRANSFER_DIR register bit). The board buttons are checked and the SRAM is written with the corresponding information.   At this point, the program awaits to receive data from the rotating disk. For that, it keeps polling if new data was written in the SRAM by the I 2 C interface (SRAM_RF_READY register bit is set). If new data is available, the SRAM is read and the data is processed: The accelerometer axis coordinates are read, the angle is calculated and the appropriate LED on the circle is activated. While the button 3 is pressed, the MCU triggers the LED pattern on the circle. Optionally, if the tablet connection is established, data is also sent using the BLE channel.   The following figure depicts the reader module application workflow in detail:   Rotating disk MCU code The MCU firmware was also developed using the LPCXpresso platform.  In the source code, there are four project folders: The Lpc_chip_11uxx_lib and nxp_lpcxpresso_11u24h_board_lib project folders belong to the LPCOpen libraries supporting the LPC11U24 MCU and PCB board, the MCU chip integrated in the Explorer board. If you use another MCU, you should replace them by the specific LPCOpen libraries. The NTAG_I 2 C _API project folder is a library providing a set of functions and procedures that allow you to communicate with the NTAG I 2 C from the I 2 C interface. Among others, functions to perform memory operations on EEPROM, SRAM, registers and for enabling the pass through mode The NTAG_I 2 C _Explorer_01_LEDs_ButtonXample project folder implements the logic for the rotating disk of this demo.   NTAG_I 2 C _Explorer_01_LEDs_ButtonXample application workflow The rotating disk firmware starts its execution as soon as it harvests enough energy from the reader's module RF field. The first operation taken is to enable the pass-through mode. Then, the firmware stays on a loop for as long as it is energized.   In this loop, it sets the SRAM into RF to I 2 C direction (TRANSFER_DIR register bit) and waits until the base board has written data. After data has been written from the RF side, it reads the SRAM and checks the last byte: While the last byte value is 0x01, it means the button 1 is pressed and the firmware sets the RGB LED to blue While the last byte value is 0x02, it means the button 2 is pressed and the firmware sets the RGB LED to red While the last byte value is 0x03, it means the button 1 and 2 are pressed and the firmware sets the RGB LED to white.   After receiving data from the base board, it prepares to send data back. For that: it checks the button status, it reads the temperature value and the accelerometer position. Once all the data has been collected: It changes the SRAM to I 2 C to RF direction (TRANSFER_DIR register bit). It writes into the SRAM and waits until the RF has read the data (SRAM_RF_READY register is cleared).   This loop is repeated for as long as the disk is powered. The following figure depicts the rotating disk application workflow in detail:     Video recorded session On 9 March 2017, a live session explaining the device-to-device communication demo was recorded. You can watch the recording here:   http://wpc.08c9.edgecastcdn.net/0008C9/twistage-production/149/149fee5f5e282_12181079.mp4?d273d3b84ae78c6b0b40b4df7e407772944048591ee44914b69449116aeb5439ff51 Available resources   Schematics Please see attached in the separate attachment section below. Device-to-device demo source code Please see attached in the separate attachment section below. Quick-start guide for showing the demo Please see attached in the separate attachment section below Android app The android app can be used on a tablet or smart phone connected via BLE to this demo to show additional parameters, and to have a bigger screen for demonstrations. You find it in Google play ("device2devicedemo") and attached below.  
查看全文
Near Field Communication (NFC) is hot. It is available in hundreds of millions of smartphones, tablets, and other consumer electronics, and enters more and more the industrial space as well. This article shows how to implement the demos of our "Industrial NFC Demonstrator", first exhibited at embedded world 2017 in Nürnberg.           Parameterization & Diagnosis This demo shows how you can use an NFC phone to parameterize/configure a DIN rail module (or any other piece of electronics) with an NFC phone - even if the module is completely unpowered. The smart phone app lets you set the behavior of the lamps and also the language of the display. After the configuration (a simple tap) you switch on the main power, and the device comes up as configured. And NFC also lets you read out diagnostic data - no matter whether the device is powered on or off. So you can even replace your service UART by NFC. Thirdly, the demo shows how easy it is to even flash your firmware via NFC. Again, this works even when the device is switched off. This application is based on the NTAG I²C plus passive connected tag IC. See here a video from embedded world 2017 showing this demo.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333834  Interested how this looks like in a commercial product? Watch this video showing how easily the Schneider Zelio NFC Timer Relay can be configured via NFC.   Device-to-device communication In this demo you see how NFC can establish a communication between 2 devices with up to 40 kbit/s. The angular position of the rotating disk is measured, communicated to the main board via NFC and displayed on an LED ring. The nice thing: The rotating disk is without battery. Energy harvesting via NFC provides supply power up to 15mW. This principle of using NFC as a cable replacement is especially interesting in cases where you want to communicate with fully sealed, isolated, moving or rotating units. The communication is bi-directional, and the data can be static (a button press, or configuration data) or dynamic (sensor measurements). The demo is based on the CLRC663 plus reader on the main unit and the NTAG I²C plus passive connected tag on the rotating disk. See here the video from embedded world 2017 demonstrating this application.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333917       Access control In the Physical Access Control demo, we show a simple implementation of a basic access control solution using a Type 4 tag and a CLRC663 plus based reader, based on the public NFC Reader Library. NXP recommends for a complete real-life access control solution to use MIFARE DESFire credentials as with the MIFARE DESFire EV2 card. Supporting software library is under NDA. In this video from embedded world 2017 you see access control in action.   Download the source code here: http://nxp.com/assets/downloads/data/en/software/RC663Demo_ReadNdefT4T_v1.2.zip           1-tap Bluetooth Pairing This demo shows how easy it is to pair wireless devices to your phone with NFC - using an example of the Kinetis KW41 Freedom board (BLE MCU), with an NTAG I²C plus kit for Arduino® pinout for the NFC function. This new NTAG I²C plus kit is suitable for any board featuring an Arduino-compatible header, including LPCXpresso, Kinetis and i.MX boards. It is the ideal tool to evaluate and design-in an NTAG I²C plus tag chip in an embedded electronic system. Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-335241     Automation with Hexiwear A nice example of how to build versatile applications, is shown in the automation demo with the Hexiwear IOT development platform. Based on Kinetis MCUs and hundreds of available click-boards (plug-ins with sensors, actuators, transceivers - and of course also NFC), you can quickly build a prototype of your application. Two NFC-based click-boards are available: 1) A reader board based on PN7120 2) A board with NTAG I²C plus The automation demo uses 3 different Hexiwear base boards, connected between them via Zigbee. The NFC unit identifies a technician's badge, and also the tools he uses for his job. The second unit drives the instrument panel, and the third one the big LED screen. A video from embedded world 2017 shows how this works.   Find more information on Hexiwear at www.hexiwear.com.   Our partners in the NFC industrial demonstrator We would like to extend a special thanks to our partners who contributed to this demonstrator: Lab ID and Arti Grafiche Julia: NFC/RFID cards, tickets, labels and inlays Kronegger: Demo on logical access control, NFC reader modules and customized solutions Neosid: Small NFC/RFID transponders for tool identification and authentication   Find out more Discover NFC Everywhere: www.nxp.com/nfc All about MIFARE: https://www.mifare.net Get your technical NFC questions answered: https://community.nxp.com/community/nfc
查看全文
This post entry provides a detailed description of how an NFC DIN rail demo was developed so that you can leverage this knowledge to integrate NFC into your own system. This document has been structured as follows: Introduction The NFC DIN rail demo shows how NFC can be used for handling complex device settings on a mobile touchscreen. It is based on the NTAG I 2 C plus solution and demonstrates how NFC is used for: Wireless parametrization and zero power configuration. Wireless product diagnosis and troubleshooting. Wireless firmware update. NFC DIN rail demo functionality Industrial equipment such as circuit breakers, time relays, power units, sensors, etc typically come with limited user interfaces but with advanced settings and configurations. As NFC use becomes universal in smartphones and other handheld devices, these devices can be used as an external touchscreen interface enabling sophisticated interactions and configurability at a little cost. The NFC DIN rail demo could represent industrial equipment in charge of controling a lighting system. As a simplification, here it controls only three light bulbs. This DIN module consists of a power switch (220 V), an NFC interface and an LCD screen. Additionally, a dedicated phone application has been developed to interact with the NFC DIN rail for enabling wireless parametrization, wireless diagnosis and wireless firmware update via NFC. Wireless parametrization and zero power operation NFC can be used to save configuration settings so that equipment may be customized at any moment during its lifetime. Additionally, the energy harvesting feature, intrinsic to NFC, allow us to save product settings even if the device is unpowered (also called zero-power operation). In this NFC DIN rail demo, the Android app let us set the light bulb status to ON, OFF or BLINKING and set the LCD language as well. After selecting the different settings on the screen, we tap the phones and the settings are saved into the module. The following video shows how this functionality works, also with the unit powered and unpowered. Wireless product diagnosis - Read light bulbs switching counters NFC can be used to get instant readouts of device status, usage, statistics and diagnosis data without dismounting the casing and even after a breakdown situation. In this NFC DIN rail demo, the Android app lets us retrieve the switching counter values (the number of times the light bulbs have been switched ON / OFF). The following video shows how reading NFC DIN rail product diagnosis only takes one tap. Wireless product diagnosis - Reset light bulbs switching counters Additionally,  the Android app lets us reset the switching counter values with a phone tap. Wireless firmware update With NFC, firmware upgrades can be done wirelessly, without cables, disks or other means of data transfer.  It therefore, saves time since it is not necessary to dismount the device. In this NFC DIN rail demo, the Android app lets us select the binary file to be flashed. This implementation is robust since you can retry as many times as needed, even if a failure occurs in the flashing operation. The following video shows how the NFC DIN rail firmware is updated to a firmware version introducing a faster light bulb blinking speed. NFC DIN rail hardware details Dismounting the DIN module is quite straightforward, especially if you are familiar with DIN casing. We unscrew and release the power wires coming from the power supply unit We unscrew and release the light bulb power wires We dismount the module from the rail and release it from the rail We open the boxing and see what is inside The NFC DIN rail module consists of three PCBs: the Transformer PCB, the switching PCB and the Explorer board with a flex antenna   Transformer PCB The transformer PCB includes three electromechanical relays that directly control the light bulbs. It also includes a transformer which converts the 220V AC supply from a standard socket to 12V AC. This 12V AC supply is used to power the switching PCB. Switching PCB The switching PCB converts the 12V AC to 12V and 3V DC voltage supply. The 12V DC voltage is used to control the electromechanical relays, which in turn switches the light bulbs ON/ OFF. On the other hand, the 3V DC output is used to supply the Explorer board. Explorer board and flex antenna The Explorer board and flex antenna are part of the NTAG I 2 C plus support package. The Explorer board comes with: 5 push buttons, a temperature sensor, an LPC11U24 MCU, JTAG interface, LCD and I 2 C connectors. The NTAG I 2 C plus comes embedded in the Class 6 Flex antenna All the design files for the Explorer board as well as the Flex antennas can be found in NT3H2111/2211|NXP  Application logic and how NTAG I 2 C plus solution is used Before going into the implementation details, we briefly describe the NTAG I 2 C plus product. NTAG I 2 C plus product features The NTAG I 2 C plus is a family of connected NFC tags that combine a memory, a passive NFC interface with a contact I 2 C interface. As such, it supports full bidirectional communication between an NFC-enabled device and the host system's microcontroller, making it an ideal solution for NFC implementations that interface with a wide range of electronic devices. Additional to this dual interface solution, it has more features: A field detection pin to trigger external / connected devices. The energy harvesting, to power low consuming devices from the RF field. The SRAM buffer, a volatile memory without writing cycles limitations. The SRAM mirroring, for dynamic content update. The pass through mode, for fast data exchange between interfaces. Several memory access management settings from both NFC and I 2 C interfaces. And an originality check to detect clones. More product details about NTAG I 2 C plus can be found at NT3H2111/2211|NXP and technical recorded videos are available in our training academy NFC Webinars|NXP. How the NTAG I 2 C plus is used for wireless parametrization and zero power operation The NTAG I 2 C plus EEPROM memory is used to store DIN module settings. The phone application is able to overwrite these bytes with the desired configuration. On power up, the MCU reads the saved settings and applies the corresponding configuration. In this demo, one byte is used to configure each light bulb status ('0' - light bulb ON, '1' - light bulb OFF, '2' - light bulb BLINKS) and one byte used for the language configuration ( '0'- Deutsch, '1' -Babarian, '2' - Swiss, '3'- English, '4' - French). Using the Zero Power Config Android app tab, we define the desired settings. With a tap, the phone writes 4 bytes into the EEPROM memory (page addresses 0x34 - 0x35) On power up, the NFC DIN module reads the EEPROM memory and: Changes the GPIO 17, 18 and 19 output configuration to HIGH or LOW accordingly Changes the language message on the LCD display. Finally, the MCU updates the light bulbs switching counters by writing the EEPROM memory. Two bytes are used for the counters (page addresses 0x35-0x37)- How the NTAG I 2 C plus is used for product diagnosis The product diagnosis provides two functionalities: read switching counters values and reset switching counters values. With a tap, the phone reads the EEPROM to retrieve the latest switching counter values. Clicking on the Reset button and with a phone tap, we are actually overwriting the EEPROM by setting the switching counter values to '0'. How the NTAG I 2 C plus is used for wireless firmware update The NFC wireless firmware update capability in this demo leverages on two main aspects: First, the LPCs MCU capability to re-program the flash in the field without being removed from the PCB. Second, the NTAG I 2 C plus tag as a bridge to transfer data between the phone and the DIN module MCU.   The MCU flash memory can be re-programed using these two methods: In-System programming (ISP), which can program the on-chip flash memory using the system primary boot loader and programming interface. For instance, in the Explorer board, this can be done by connecting it via USB to a laptop (could also be UART, serial interface, etc). In-Application (IAP) programming, means that the application itself, the end-user code, can re-program the on-chip Flash memory   The LPC11U24 flash memory is grouped in 8 sectors of 4 kB each. The flash memory should be reprogrammed at the sector level.  Another critical requirement is that the implementation must allow multiple FW updates and protection against failed FW update processes. For this, the firmware consists of two applications residing in flash: The first: the secondary bootloader application. This application is a piece of code starting at memory Sector 0. It implements the IAP functions allowing a certain flash memory area to be flashed and the logic to handle the NFC data transmission.  This source code occupies 4 sectors. The second: is the user application code. It starts at the next free memory sector (in this case, it resides in sector 4 onwards), and is the flash memory area, which is overwritten when the NFC wireless firmware update is performed.   In this approach, the secondary bootloader application is not overwritten. Thanks to this, it supports multiple FW updates or you can re-try as many times as needed without breaking the system. Regarding the NTAG I 2 C plus, it can be used as a bridge between NFC / I 2 C interfaces. The wireless firmware update consists of transferring the binary file to be flashed from one interface to the other. For transmission of large files, the NTAG I 2 C plus offers the pass-through mode, where the data is transferred using the 64 byte SRAM buffer. This buffer offers fast write access and unlimited write endurance as well as an easy handshake mechanism between the two interfaces. This buffer is mapped directly at the end of the Sector 0 of NTAG I 2 C plus (0x0F to 0xFF). The data flow direction must be set with the TRANSFER_DIR session register. These pass-through direction settings avoid locking the memory access during the data transfer from one interface to the SRAM buffer.  NTAG I 2 C plus introduces the FAST_READ command as FAST_WRITE command. With this new command, the whole SRAM can be written at once, which improves the total pass-through performance significantly.  There is a dedicated application note detailing how to use the NTAG I 2 C plus for bidirectional communication http://www.nxp.com/documents/application_note/AN11579.pdf. The wireless firmware update process goes as follows: The user selects from the phone application the binary file to be flashed. The phone splits the binary file in chunks of 64 bytes. With a tap, the phone writes 64 bytes in the SRAM. The MCU stores chunks of 64 bytes until it has one entire flash sector complete. Once a whole sector is received, the MCU executes the IAP functions to flash a memory sector This process is repeated until the whole binary file is transmitted MCU / Embedded software integration The MCU firmware was developed using our LPCXpresso platform, which provides a complete development environment for LPC MCU and LPC boards. If you import the source code, you will see 6 project folders.  The Lpc_chip_11uxx_lib and nxp_lpcxpresso_11u24h_board_lib project folders belong to the LPCOpen libraries supporting the LPC11U24 MCU and PCB board, the MCU chip integrated in the Explorer board. If you use another MCU, you should replace them by the specific LPCOpen libraries. The NTAG_I 2 C _API is a piece of code that provides a set of functions and procedures that allow you to communicate with the NTAG I 2 C from the I 2 C interface. The NTAG_Explorer_bootloader implements the secondary bootloader application we described previously. In this piece of code you will find the IAP functions implementation and the code handling SRAM data transfer.  And then, we include two end-user application examples: The NTAG_Explorer_demo, which implements the DIN module use cases The NTAG_Explorer_blink, which is a dummy application displaying a text message on the LCD when an RF field is detected. This application is provided to illustrate the NFC flashing functionality and its binary image is provided embedded by default into the Android app NTAG_I 2 C_Explorer_bootloader application workflow This is the first application executed when the Explorer board is powered up.  Then, this application decides the next step: If the right button is not pressed, it jumps to sector 4 and executes the DIN module application. Otherwise, if the right button is pressed, it enters in firmware upgrade mode As soon as the binary file is selected from the app, and we tap the phone, we start the transmission. The process goes as follows: The MCU reads chunks of 64 bytes of SRAM until a sector is received. Once a full sector is received, we flash an MCU sector using the IAP functions. When the entire file in transmitted, the flash operation status is shown on the LCD and the MCU is reset so that the new binary file flash takes effect. NTAG_I 2 C_Explorer_demo application workflow If the right button was not pressed, the NTAG_I 2 C_Explorer_demo application is executed. The first step executed by the MCU is to read the stored EEPROM configuration and apply these settings accordingly.Then, using a dedicated NTAG I2C plus register, it checks whether an RF field is present: If RF field is present, it means the user is currently configuring the DIN module. Thus, the memory access is locked so that the MCU cannot write on it. When the field is OFF, it means the user has finished the configuration. The MCU can read and apply the EEPROM settings once again. If there is no RF field present, the DIN module also allows a manual configuration using its buttons. These manual button configurations perform the following actions: While the left button is pressed, all the GPIOs are set to low, so the light bulbs are switched OFF While the middle button is pressed, all the GPIOs are set to high, so the light bulbs are switched ON While the right button is pressed, the board LED is switched ON. At any moment… if an RF field is detected, this loop is skipped and access to memory is locked for the I 2 C side since the user is configuring via the NFC interface Phone / NFC device software integration There is an Android project available which can be easily imported into Android Studio IDE. The app is developed so that it is supported by any phone running an Android version 4 and beyond. The source code is organized in such a way that you can clearly distinguish the different activities from the NTAG I 2 C API. In the NTAG I 2 C API, you will find functions for: All the NFC commands are implemented. So you can easily perform read / write operations using the READ/ WRITE and FAST READ / FAST WRITE commands. But also, the SECTOR_SELECT or PWD_AUTH Dedicated functions to READ / WRITE the registers Additional functions specially developed to make the read/write operations on SRAM easier. NFC DIN rail Android demo application workflow The Android phone application consists of a splash activity that leads us to a main activity with three tabs on the top side. If we keep the zero power configuration tab on, the desired settings can be selected. As soon as the phone is tapped, it executes a WRITE EEPROM command to save the configuration If we go to the diagnostics tab, a READ EEPROM operation is performed as soon as the phone is tapped. Or a WRITE EEPROM operation to overwrite the counters, if the reset button on the screen was pressed beforehand. Finally, if we go to the flash firmware tab, the binary file can be selected, and WRITE SRAM operations are used until the whole file has been transferred. Video recorded session On 21 February 2017, a live session explaining the NFC DIN rail demo was recorded. You can watch the recording here: Available resources I hope this entry has been useful. If you are interested in developing your own NFC solution, all the resources are available: NTAG I 2 C plus Explorer kit http://www.nxp.com/products/wireless-connectivity/nfc-and-reader-ics/connected-tag-solutions/ntag-ic-plus-explorer-kit-with-nfc-reader-development-kit:OM5569-NT322ER NTAG I 2 C plus Flex kit with additional antennas http://www.nxp.com/products/wireless-connectivity/nfc-and-reader-ics/connected-tag-solutions/ntag-ic-plus-flex-kit-containing-additional-flex-antennas:OM5569-NT322F Explorer board and Flex antenna HW design files http://www.nxp.com/documents/software/SW3641.zip http://www.nxp.com/documents/software/SW3639.zip http://www.nxp.com/documents/software/SW3638.zip NFC DIN module source code http://nxp.com/assets/downloads/data/en/software/DINRailDemo_SourceCode.zip NTAG I 2 C plus Explorer kit reference source code http://www.nxp.com/documents/software/SW3648.zip http://www.nxp.com/documents/software/SW3647.zip
查看全文
Flomio was able to take our SLN-POS-RDR and develop their first EASyPOS prototype in 2 short months! What is an EASyPOS? EASyPOS is an item level point of sale. A light weight terminal that connects wirelessly to the payment network to securely process transactions and unlock from products for consumers to take. EASyPOS is the first of it’s kind and though placing a POS on every item may seem impractical, it offers several advantages. For one the device is able to monitor it’s location with a high degree of accuracy, guiding shoppers directly to the products they seek and consistently delivering positive purchase experiences. Also, inventory accuracy is all but guaranteed so omnichannel commerce and other popular retail trends are supported. Finally, EASyPOS has lights and sound alerts to enable smart filtering and encourage impulse buys.     How do I use it? Using the EASyPOS is —in fact— “easy”. Follow these steps to complete your purchase: - Grab the product you want to purchase.  - Place your Contactless Payment credential on the surface of the contactless payment logo and wait for 4 LEDs to blink green. EASyPOS is now disarmed. - Slide apart the magnetic halves and remove your from your purchase.     How is it built? The EASyPOS was built by Flomio, an expert in mobile NFC device design. It operates at very low power while actively monitoring for payment engagements, remote notifications, tamper attacks, and location changes throughout the retail environment. Smaller than a deck of cards, the EASyPOS is a payments certifiable device leverages the hardened security and miniaturization advances of NXP Semiconductors. It’s split in two assemblies, the top hosting active components like the freakishly loud 90dB speaker and the bottom containing the wireless recharging power system.   Short Video: https://www.youtube.com/watch?v=FQrnTWPpRHE About Flomio, Inc. Disney’s Magic Band™ technology revolutionized their theme park business. Companies eager to “Disney-fy” their businesses without their own team of imagineers and billions to invest turn to Flomio, imagineers for the rest of us. Flomio creates proximity ID solutions that help enterprise clients and developers cross the chasm to the next web, the Internet of Things (IoT). Funded by TechStars, Flomio is fundamentally changing the way people engage with the spaces around them by making proximity ID simple to integrate, easy to deploy, and fun to use. Soon, 50 billion devices will regularly connect to the internet. Flomio’s platform empowers enterprise customers and developers to create applications that communicate with these devices. The future is ubiquitous connectivity. Flomio makes sure businesses take advantage of it.
查看全文
Demo Ricardo Anguiano describes a memory game demo built by Mentor Graphics for their Embedded Systems Division's 20th Anniversary. The game uses 36 FRDM-K64F boards with Adafruit 2.8" capacitive touchscreens in a 6 x 6 grid. The FRDM-K64F boards run the Nucleus RTOS from Mentor Graphics. The FRDM-K64F boards are connected over Ethernet to a touchscreen-driven Boundary Devices BD-SL-i.MX6 (formerly the SABRE Lite board) game controller which also runs the Nucleus RTOS. Players start the game by viewing and studying the position of all 36 digital cards, the cards are flipped and the player must touch matching pairs for points before time expires. The memory game generated lots of interest with players coming back multiple times. It was a great way to introduce the ARM TechCon crowd to the Nucleus RTOS, which enjoys wide success in a number of vertical markets and product categories like industrial, medical, IoT, wearables and automotive. The safety-certified version, Nucleus SafetyCert has been verified and documented to meet the certification requirements for device manufacturers developing safety related software for avionics requiring DO-178C Level A, industrial requiring IEC 61508 SIL 3, medical requiring IEC 62304 Class C, and automotive requiring ISO 26262 ASIL B. Features • A fun memory game built on Mentor Graphics' Nucleus RTOS, deployed on over 3 billion devices worldwide. • NXP FRDM-K64F and i.MX6 based hardware NXP products ARM Cortex-M4|Kinetis K64 120 MHz 32-bit MCUs i.MX6Q|i.MX 6Quad Processors|Quad Core Tools FRDM-K64F|Freedom Development Platform|Kinetis MCUs https://boundarydevices.com/product/sabre-lite-imx6-sbc/  Mentor Graphics Links https://www.mentor.com/embedded-software/nucleus/ https://www.mentor.com/embedded-software/nucleus/safety https://blogs.mentor.com/embedded/blog/2016/10/31/testing-your-memory-at-arm-techcon/ 
查看全文
Demo These state-of-the-art devices are single-chip solutions for contact, contactless, and NFC operation, and can be loaded with fully-custom applications. Optimized antenna operation and low-power modes enable best-in-class performance. This NFC & BLE hospitality demo showcases a physical access scenario in hospitality with ultimate contactless connectivity through NXP NFC and BLE solutions and superior security with MIFARE DESFire on cards, mobile and wearables Product Features • Total interoperability with smart devices – NFC/BLE • Ultimate contactless connectivity through NXP NFC and BLE solutions • Superior contactless experience and security with MIFARE DESFire on cards, mobile and wearables NXP Recommends PN746X_736X_SERIES|NXP  Ultra low power Bluetooth LE system-on-chip solutio|NXP 
查看全文
What’s it like to sit in a state-of-the art eCockpit? Put on a virtual reality headset and find out! Here, the virtual world meets the real world as live video content from 4 displays -- a HUD, cluster, infotainment and rear seat entertainment systems – is processed and streamed realtime from a single i.MX 8 applications processor.  i.MX 8 series will transform interactions in ways you’ve never imagined   NXP product recommended i.MX 8 ARMCortex-A53 Processor|NXP 
查看全文
NXP Content: PN7462, NTAG I²C plus NXP Recommends: PN7462, NTAG I²C plus The NFC Cube is a universal demo with which all 3 basic NFC operation modes can be shown: Interaction between a device and a card or tag Interaction between 2 electronic devices (NFC as cable replacement) Interaction between a device and an NFC phone Value Propositions The NFC Cube is a universal NFC demo Support Under https://nxp.box.com/NFCcube you find more information and a video showing the NFC Cube in action.
查看全文
Demo FlexIO Demos below: Title Link Luminaire: A tale of woe https://www.hackster.io/0xtj/luminaire-a-tale-of-woe-263189 FlexIO Based Multi-Copter Rotor Control https://www.hackster.io/agent-titanium-c6063b/flexio-based-multi-copter-rotor-control-57d124 Automated water level https://www.hackster.io/andre-pereira-da-silva/automated-water-level-2fb900 IOT" Hydrometer E-mailer" https://www.hackster.io/benf2/iot-hydrometer-e-mailer-7a7ca5 FlexIO 3D Printer https://www.hackster.io/BigLazyPlayer/flexio-3d-printer-7e9d57 IoT with Kinetis FlexIO https://www.hackster.io/bltrobotics/iot-with-kinetis-flexio-0d4c3e Air Quality Control https://www.hackster.io/claude4/air-quality-control-2e7d65 Wireless Digital scale https://www.hackster.io/dhq/wireless-digital-scale-238e83 FRDMK82F Servo and Brushless Motor Control https://www.hackster.io/ElvisWolcott/frdmk82f-servo-and-brushless-motor-control-6461fb FRDM-K82F Camera Based Parking Assistant https://www.hackster.io/inakizi/frdm-k82f-camera-based-parking-assistant-9dfa6f KD2 Droid https://www.hackster.io/jreese/kd2-droid-7fbed1 NXP Kinetics Smart Web Multimedia IoT - Flexduino Platform https://www.hackster.io/mhanuel/nxp-kinetics-smart-web-multimedia-iot-flexduino-platform-1a76f7 Ultimate Hardware Expansion Board https://www.hackster.io/myriaddev/ultimate-hardware-expansion-board-494906 MIDI-USB Theremin https://www.hackster.io/razulued/midi-usb-theremin-65b521 Marveloucycle  https://www.hackster.io/skywalker-efe247/marveloucycle-4aafdb Port MySensors Library https://www.hackster.io/storycrafter/port-mysensors-library-1df3b6 Face match doorbell https://www.hackster.io/user015606/face-match-doorbell-db49bc Twitter Bot https://www.hackster.io/user1713477/twitter-bot-0687fe Agricultural flow estimator https://www.hackster.io/uLipe/agricultural-flow-estimator-1ad21d Directional Motion-Detecting USB Web Cam Using a FRDM-K82F https://www.hackster.io/stephanick/directional-motion-detecting-usb-web-cam-using-a-frdm-k82f-f81b81 How to build an Air Mouse with NXP K82F https://www.hackster.io/asadzia/how-to-build-an-air-mouse-with-nxp-k82f-56fb60 Intelligent Elbow Motion-Assistance Actuator https://www.hackster.io/hal-flynn-f79994/intelligent-elbow-motion-assistance-actuator-6a6c73 Water quality flow control https://www.hackster.io/mikey0000/water-quality-flow-control-030b2e Flex-WS2812B https://www.hackster.io/momososo/flex-ws2812b-a6beaf Freedom K82F Sport Kit Companion https://www.hackster.io/nghiajenius_iot/freedom-k82f-sport-kit-companion-319878 Freedom Maraca https://www.hackster.io/wesee/freedom-maraca-6f7bfc Twinkle Twinkle Little Star Musical Cup https://www.hackster.io/wesee/twinkle-twinkle-little-star-musical-cup-45a584 Smart DICE: The Physical + Digital RNG https://www.hackster.io/whatnick/smart-dice-the-physical-digital-rng-18ee03 Navisys https://www.hackster.io/YasithLokuge/navisys-03aa5f Flash! https://www.hackster.io/acylbotr/flash-6c1959 Freedom Flight Controller for Autonomus Drones https://www.hackster.io/bluetiger9/freedom-flight-controller-for-autonomus-drones-9efba4 Camera modules for Self-Driving Car. https://www.hackster.io/gawad/camera-modules-for-self-driving-car-fb37fb The Freedom Infinity Mirror https://www.hackster.io/MarcelK/the-freedom-infinity-mirror-9a2c13 Kinetis FlexIO Ultrasonic Radar https://www.hackster.io/mirkix/kinetis-flexio-ultrasonic-radar-573b40 Self-powered weather station https://www.hackster.io/user52242/self-powered-weather-station-b4252d Android Guided Vehicle https://www.hackster.io/11bharath11/android-guided-vehicle-6892d3 PHYSICALLY REGULATED OPERATING SUITE LIMB https://www.hackster.io/20321/physically-regulated-operating-suite-limb-89a61e Energy Efficient Cooler for home https://www.hackster.io/20986/energy-efficient-cooler-for-home-de0dc5 FRDM K82F-Play X-0 Game https://www.hackster.io/akashchandran30/frdm-k82f-play-x-0-game-0ebccb Working With FRDM-K82F https://www.hackster.io/akashchandran30/working-with-frdm-k82f-9459cd The Portable All Season Clothes Dryer https://www.hackster.io/alz190/the-portable-all-season-clothes-dryer-76626a NXP Scarab Robot https://www.hackster.io/asokfair/nxp-scarab-robot-eb6c6d Tip Tap Game https://www.hackster.io/bharathegr/tip-tap-game-e700e1 Read accelerometer x and y axis readings from the FRDM K82F https://www.hackster.io/gauravmishra/read-accelerometer-x-and-y-axis-readings-from-the-frdm-k82f-b47cc6 VIRTUAL SPEECH FOR VOCALLY CHALLENGED https://www.hackster.io/JagadeeshKumar/virtual-speech-for-vocally-challenged-5233cb Alexa Intelligent Personal Assistant / Home Automation Usi https://www.hackster.io/lalitnandandiwakar/alexa-intelligent-personal-assistant-home-automation-usi-862ea8 Musical Alarm Clock https://www.hackster.io/LiLShReDdeR/musical-alarm-clock-83edfc Eternal Pose to Antarctica: South Pointing Smart LED Compass https://www.hackster.io/PSoC_Rocks/eternal-pose-to-antarctica-south-pointing-smart-led-compass-5fb86f Gesture Drive: Accelerate with Freedom  https://www.hackster.io/PSoC_Rocks/gesture-drive-accelerate-with-freedom-e9dde1 Setting Up GPIO, PWM, I2C for K82 Freedom Board in KDS https://www.hackster.io/PSoC_Rocks/setting-up-gpio-pwm-i2c-for-k82-freedom-board-in-kds-e5b73d Accident Alert system https://www.hackster.io/ROBINTHOMAS/accident-alert-system-e97f34 NeerAssure: Water Usage Statistics https://www.hackster.io/Shachindra/neerassure-water-usage-statistics-03268b Getting Started with FRDM-K82F https://www.hackster.io/sowmith/getting-started-with-frdm-k82f-05b3ed FlexIO Car https://www.hackster.io/SURESH_V_S/flexio-car-13a692 FlexIO Based Smart Helmet https://www.hackster.io/taifur/flexio-based-smart-helmet-82efe9 SMART BAND https://www.hackster.io/user355388807/smart-band-6d3d31 Theft Alarm K82F TSI_LAUNCHPAD https://www.hackster.io/Vignesh_Jaishankar/theft-alarm-k82f-tsi-launchpad-2ff06c FlexIO security keypad https://www.hackster.io/nxp/flexio-security-keypad-15d9fd NXP Recommends http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/kinetis-cortex-m-mcus/k-series/k8x-scalable-secure-mcus:K8X-SCALABLE-SECURE-MCU?cof=0&am=0 AN5275: Using FlexIO for parallel Camera Interfacehttp://cache.nxp.com/files/microcontrollers/doc/app_note/AN5275.pdf?fsrch=1&sr=1&pageNum=1 AN5280: Using Kinetis FlexIO to drive a Graphical LCD Training
查看全文