Description Industry 4.0 applications demand superior performance and reliable communications for network synchronization, on-time data delivery, and energy efficiency, even under the most extreme operating conditions. Current manufacturing challenges require flexible platforms capable of uniting trustworthy networking protocols with modern and reliable machine-to-machine communications. A residential (smart home) gateway is an appliance that bridges a Wide Area Network (WAN/ Cloud) connection to a Local Area Network (LAN), usually Wi-Fi and/or Ethernet, in a home or customer premises. The WAN connection is typically a Fiber, Cable or xDSL connected to the gateway via a modem or PHY. Features xDSL Access (ADSL2/VDSL) GPON, 10PON( XGS-PON, NGPON2) Wifi 5Ghz 11ac (4x4 ) Wifi 2.4Ghz 11n ( 2x2 or 3x3 ) VOIP 2 >=4 LAN ports Block Diagram Product Category Name 1: MPU Product URL 1 Layerscape LS1012A Communication Processor for the IoT | NXP Product Description 1 The QorIQ® LS1012A communications processors are optimized for battery-backed or USB-powered, space-constrained networking and IoT applications. Product URL 2 QorIQ® Layerscape 1024A | NXP Product Description 2 The QorIQ® LS1024A multicore communications processors delivers scalability, superior packet handling capabilities, vastly increased VPN and SSL throughput and industry-leading quality of service hardware features. For broadband home routers, VoIP gateways, IoT (Internet of Things) gateways, and low-end network attached storage. Product URL 3 QorIQ® Layerscape 1043A | NXP Product Description 3 The QorIQ® LS1043A quad-core communications processors deliver greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. This SoC is a purpose-built solution for small-form-factor networking and industrial applications with BOM optimizations for economic low layer PCB, lower cost power supply and single clock design. Category Name 2: Wireless Product URL 1 Low-Power Multi-Channel UHF RF Wireless Platform | NXP Product Description 1 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring very high link budget for bidirectional RF communication. Product URL 2 Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP Product Description 2 The KW41Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® Low Energy v4.2 and IEEE® 802.15.4 RF connectivity for portable, extremely low-power embedded systems. Category Name 3: Power Management Product URL 1 VR5100 Multi-output DC-DC for COMM Processor | NXP Product Description 1 The VR5100 is a high performance, multi-output DC-DC regulator designed to power single or dual core LS1 processors. It includes three buck regulators, six LDOs and a boost regulator offering a complete power management solution for Network Attached Storage, battery operated Mobile NAS, IoT gateway, Home and factory automation systems. Category Name 4: NFC Product URL 1 PN5180 | Full NFC Forum-compliant frontend IC | NXP Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Demos Gigabit WiFi Gateway with QorIQ LS1 Processor Tools Product Link QorIQ® LS1043A Development Board QorIQ® LS1043A Development Board | NXP LS1043A Residential Gateway Reference Design LS1043A Residential Gateway Reference Design | NXP KITVR5100FRDMEVM: Evaluation Kit for VR5100 Power Management Integrated Circuit Evaluation Kit for VR5100 Power Management Integrated Circuit | NXP
View full article