恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
What is an IoT Gateway? An IoT Gateway is essential part of a Trust enabled, power-efficient IoT deployment in buildings, homes, street and industrial sites. The low-power foot-print is achieved by having low-power, low-cost sensor nodes connecting over low-power, shorter range radio networks. The IoT Gateway bridges between these wireless sensor networks and the enterprise or carrier networks.   Furthermore, the IoT gateway also provides a platform for local data filtering and decision making. This is context aware computing. In near future, the cost of processing data will be less than the cost of moving data across a network and less than the cost of data storage. It makes sense to distribute the intelligence and process/filer data close to the data source. In this session, one of the first public demo’s of LS1021A, NXP will demonstrate an ready-to-use IoT gateway platform together with sensor and cloud connectivity. Value Propositions    Coupling IoT to SDN and Big Data. LS10121A IoT Gateway   Customer-premise IoT Gateways – Industrial, Enterprise, Home, Street-side     Distributed/Local Intelligence for real-time decision making and management (context aware computing)                                                                     High-availability, Trust Enabled networking, highly power efficient      NXP Recommends: Product Link LS1021A-IoT Gateway Reference Design LS1021A-IoT Gateway Reference Design | NXP 
查看全文
This demo shows how to load the different demo codes for the kit FRDM-K64 with FRDM-FXS-MULT2B boards, to access the different sensors included in the card and use it to create your own applications. This demo runs on a K64 freedom board and uses the MCUXpresso IDE, the FRDM-K64 with MULT2B SDK and a serial terminal, in this case TeraTerm. Video: Software Links: Driver FRDM-K64: http://developer.mbed.org/media/downloads/drivers/mbedWinSerial_16466.exe MCUXpresso (requires NXP account): https://www.nxp.com/design/software/development-software/mcuxpresso-software-and-tools/mcuxpresso-integrated-development-environment-ide:MCUXpresso-IDE SDK Builder (requires NXP account): https://mcuxpresso.nxp.com/en/select_config_tools_data TeraTerm: https://osdn.net/projects/ttssh2/releases/ NXP Product Link Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs FRDM-K64F Platform|Freedom Development Board|Kinetis MCUs | NXP  Freedom Development Platform for NXP® Sensors with Bluetooth®. Freedom Development Platform Bluetooth® | NXP 
查看全文
  Description NXP delivers all-encompassing solutions engineered to meet the environmental, longevity and energy-efficient requirements of smart buildings. For air conditioner controlled environments, different MCUs are required for specific end-products such as: room air conditioning systems, air conditioning internal or external units, air conditioning remote control and Heating Ventilation and Air Conditioning (HVAC). Block Diagram Products Category Name 1 Microcontroller Product URL 1 Arm Cortex-M4|Kinetis KE1xF 32-bit 5V MCUs | NXP  Product Description 1 The KE18F is a highly reliable 5 V MCU with a serial communication interface for industry applications. The integrated DSP along with the clock interfaces are the perfect choice for Air Conditioner motor control. This can be controlled using the 4 FlexTimers which offers up to 32 standard channels for PWM signal generation. The KE18F also has a 12-bit ADC with up to 16-channel input per module up to 1Msps and 3 high-speed analog comparators with internal 8-bit DAC. Product link 2 Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0 Cores | NXP  Product Description 2 The LPC11D00 is a low-cost 32-bit MCU, and it is designed for 8/16-bit microcontroller operations. This MCU is an Ultra-low power consumption for longer battery life that can be used with an LCD driver for remote control purposes.   Category Name 2 DC/DC Converter Product URL 1 https://www.nxp.com/products/power-management/pmics/dc-to-dc-solutions/3.0-mhz-500-ma-dc-to-dc-boost-converter:PCA9410_9410A Product Description 1 The PCA9410 power converter is the perfect fit for providing a 5V MCU enough power to correctly controlling with a Zigbee transceiver and a Liquid Crystal Display (LCD). All of this is powered with 1.5 V batteries.   Category Name 3 Temperature Sensor Product URL 1 LM75B: Digital Temperature Sensor | NXP  Product Description 1 The LM75B sensor can be configured to store programmable overtemperature shutdown and hysteresis limits to communicate them via the i2c-bus. This makes the LM75B the best solution to configure a temperature threshold and work with the air conditioner system.   Category Name 4 AC/DC Converter Product URL 1 TEA172x | NXP  Product Description 1 The TEA172X enables power engineers to design a reliable, cost-effective and efficient adapter supplies with low no-load power consumption. These features result in the TEA172X needing a minimum number of external components.   Category Name 5 LED Driver Product URL 1 PCA9955BTW | NXP  Product Description 1 The PCA9955B operates with a supply voltage range of 3 V to 5.5 V and the constant current sink LED outputs to allow up to 20 V for the LED supply. The PCA9955B is the best option for individual PWM controller for up to 16 LED drivers for different LED states.   Category Name 6 Transceiver Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 The QN908x is the perfect BLE solution for human-interface devices for its high-performance and highly integrated capabilities all this supported in a well-known secure protocol. The QN908x small dimensions and low component count reduces overall system size and cost for the end product. Product URL 2 IEEE802.15.4 wireless microcontroller with 64 kB Flash, 8 kB RAM | NXP  Product Description 2 The JN5161 is an ultra-low-power, high-performance wireless MCU supporting ZigBee Green Power. The JN51561 has a 128-bit AES security processor and a MAC accelerator that fits perfect in every smart-home solution, the low component count and low-cost BOM minimizes the production cost.   Category Name 7 Motor Driver Product URL 1 Fm+ I2C-bus advanced stepper motor controller | NXP  Product Description 1 The PCA9629A provides highly flexible control of stepper motor, off-load bus master/micro and significantly reduces I²C-bus traffic. This is very helpful in this case because there might be at least six i2c slaves connected to the same bus. The PCA9629A provides the logic control required to drive a four-phase stepper motors. Product URL 2 GD3000 |3-phase Brushless Motor Pre-Driver | NXP  Product Description 2 The GD3000 gate driver is controlled by a PWM signal created from the KE18F, it operates off of a single power supply with a wide range from 6V to 60V with 75V transient protection. The GD3000 has protection against reverse charge injection from CGD and CGS of external FETs, This feature is required to protect the whole control system. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5387.pdf  Refrigerator Compressor BLDC Sensorless https://www.nxp.com/docs/en/application-note/JN-AN-1171.zip  ZigBee Light Link Solution  
查看全文
  From GUI to prototype to Product - Fast The evolution of Embedded GUI Design   Products ARM Cortex-A9|i.MX 6 Multicore Processors   Links NXP Partner Program - Crank Software Partner Profile   Other Demo Videos Storyboard Demo Launcher on Freescale's iMX6 Sabre Lite From Photoshop to Crank Storyboard Suite to i.MX Series Hardware in Minutes
查看全文
Demo NXP’s new Doherty amplifier-optimized power transistors provide high power, small footprints, and higher frequencies required for use in current and next-generation cellular base stations. The four new transistors collectively cover cellular bands from 1805 to 3600 MHz, meeting the needs of wireless carriers for superior performance at higher frequencies     Demo / product features A2G35S160-01S / A2G35S200-01S 48 V GaN Doherty Power Amplifier Solution Frequency 3400–3500 MHz Asymmetrical Doherty performance at 8 dB OBO Gain 13.8 Db Efficiency 45.8% Peak power 55.2 dBm NI-400S-2S package   A2G26H281-04S 48 V GaN Doherty Power Amplifier In-package Solution Frequency 2496–2690 MHz Doherty performance at 8 dB OBO Gain 15.3 dB Efficiency 57% Peak power 54.6 dBm NI-780S-4L package   A2G22S251-01S 48 V GaN Single-ended Transistor Frequency 1805–2200 MHz Class AB performance at 7 dB OBO Gain 18 dB Efficiency 35% Peak power 53.8 dBm NI-400S-2S package   NXP Recommends A2G22S251-01S – Single-ended GaN for 1805-2200 MHz cellular base stations A2G26H281-04S – In-package asymmetric Doherty GaN for 2496-2690 MHz cellular base stations A2G35S160-01S – Single-ended GaN for 3400-3600 MHz cellular base stations A2G35S200-01S – Single-ended GaN for 3400-3600 MHz cellular base stations   Fast Track 5G with NXP
查看全文
Overview This reference design demonstrates a vector control technique of a 3-phase AC induction motor with a position encoder coupled to the motor shaft. The algorithm runs on Our 56F80X or 56F83XX Digital Signal Controller as the dedicated motor control device It can be adapted to NXP® 56F81XX Digital Signal Controllers The speed closed loop ACIM drive is implemented The system is targeted for applications in both industrial and appliance fields (e.g. washing machines, dishwashers, industrial drives, machine tools, variable speed drives, elevators etc.) Features Vector control technique used for ACIM control Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on a 3-phase AC induction motor control development platform at variable line voltage 115/230V AC Encoder used for a speed calculation Control technique incorporates: Speed control loop with inner q axis stator current loop Rotor flux control loop with inner d axis stator current loop Field-weakening technique Stator phase currents measurement method DC-Bus ripple elimination Motor and generator mode DC-Bus brake Overvoltage, undervoltage, overcurrent and overheating fault protection FreeMASTER software control interface and monitor Block Diagram Board Design Resources
查看全文
Demo Owner David Lopez Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.   Features Safe Assure solution to fit for ASIL D applications Highly optimized SBC + MCU solution inside a new EVM ecosystem Independent fail-safe monitoring unit for power management and MCU External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262 MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management Presenting different components for the safe assure program Featured NXP Products Qoriva MCU MPC5643L MC33907 MC33908 Development Hardware Used KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore
查看全文
Demo   Features Ultra high definition Gigabit wireless residential gateway and NEW Quantenna Wi-Fi Highest prformance, lowest overhead home WLAN with Quantenna 11ac 4x4 QSR1000, Path to 10 G Wireless 8x8 performance Quad Core ARM®-based 64-bit option • with QorIQ LS1043A processor   Featured NXP Products LS1043A - Fact Sheet .pdf      
查看全文
Demo This demo shows the abilities of the T4240 processor in Object and NAS storage applications.  Multiple 10G Ethernet ports provides leading edge storage area networking connectivity while the low power and inherent reliability of the T4240 provide a secure and significant cost and performance advantage Vs. competitive solutions.     Features Dual SAS or SSD controllers with up to 24 drives Dual QorIQ T4240 processors with high-performance failover/synchronization path Dual redundant power supplies Featured NXP Products QorIQ T Series T4240/T4160/T4080 24/16/8
查看全文
Explore MC06XSD200, MC10XSD200, MC16XSD200 and MC50XS4200 eXtreme switch products that are showcased using the Tower System for industrial lighting and motor applications. NXP's family of intelligent, dual high side eXtreme switches for 36 V systems offers devices with current capability ranging from one to 12 A DC that are fully compatible in footprint and software within the PQFN sub family. Each output can be programmed to be used for any kind of loads, including lamps, LEDs, motors or solenoids. This allows customers to design a flexible module which can become specific and optimized for a given application through software. NXP's 36 V eXtreme switch solution provides robust design, intelligence and safety needed for industrial applications up to 36 V supply voltage. With increased integration, the switch drives lighter-weight, smaller systems and a lower component count.       Features Up to 12 A steady-state current per channel Separate bulb and DC motor latched over-current handling Sleep mode with minimal supply current (< 10 µA @ 24 V) Individually programmable internal/external PWM clock signals Overcurrent, short-circuit, and overtemperature protection with programmable auto-retry functions Accurate temperature and current sensing Open-load detection (channel in OFF and ON state), also for LED applications (7.0 mA typ.) Normal operating range: 8.0 - 36 V, extended range: 6.0 - 58 V 3.3 V and 5.0 V compatible 16-bit SPI port for device control, configuration, and diagnostics at rates up to 8.0 MHz Compatible PCB foot print and SPI software driver among the family These products are included in NXP's Product Longevity Program with assured supply for a minimum of 15 years after launch Featured NXP Products MC06XSD200: MC06XSD200, Dual 6.0 mOhm High Side Switch - Data Sheet MC10XSD200: MC10XSD200, Dual 10 mOhm High Side Switch - Data Sheet MC16XSD200: MC16XSD200, Dual 16 mOhm High Side Switch - Data Sheet MC50XS4200  
查看全文
Demo Implementation of CarPlay on an NXP Processor highlighting Siri control, with Linux OS Features: CarPlay head unit implementation developed and available from NXP Professional Services, just one of many available functions for auto infotainment. Available for several NXP processors running Linux, including the i.MX6D and i.MX6Q, and the SABRE for Automotive Infotainment Development system. _______________________________________________________________________________________________________ Featured NXP Products: NXP Software for Apple Carplay|NXPhttp://www.nxp.com/products/software-and-tools/run-time-software/professional-services-software-technology/nxp-software-technology-for-carplay:SOFTWARE-APPLE-CARPLAY Professional Services Software Technology|NXP i.MX6Q|i.MX 6Quad Processors|Quad Core|NXP SABRE-2|Automotive-Infotainment|i.MX6|NXP _______________________________________________________________________________________________________
查看全文
Description    NXP’s Personal Network Attached Storage (NAS) solution enables portable personal storage to be shared through an internal protocol (IP) or Wireless network allowing users to share photos, data, stream music or videos, backup and recovery of data over the local area network in a completely secure environment. In addition, the solution can support gateway features such as packet forwarding, cloud connectivity via Ethernet, Wi-Fi or LTE. This NAS solution offers significant advantages to consumer and SMB environments, including: Hardware-accelerated Raid for data parity and recovery, a reduced bill of materials (BOM) and ease-of-use associated with an IP network that most business and consumers already find familiar. Based on the QorIQ Layerscape LS1012A processor and the Network Attached Storage Application Solution Kit (ASK), the personal/consumer NAS solution offered by NXP allows developers to easily build storage applications leveraging the highly-optimized and feature rich ASK software stack along with the small form factor, low-power consumption and packet processing capabilities enabled by LS1012A processor. NXP provides an integrated platform solution (SW and HW) helping the customer to reduce his time to market, increase security and increase performance by leveraging the packet accelerators within the QorIQ® Layerscape LS1012A processor while delivering high NAS performance and IP forwarding applications with reduced load on the Arm® core. In addition, NXP LS1012ARDB supports a full set of popular interfaces such as SATA, USB 3.0, PCIe and 2.5/1Gigabit Ethernet for LAN and WAN, allowing customers and operators to securely connect storage devices with the cloud. Features Integrated Platform Solution Commercial Market Proven Software Solution Hardware Offloading Popular Connectivity Flexible and Optimized Software Architecture Use Cases Personal Storage Consumer Network Attached Storage (NAS) Consumer Direct Attached Storage (DAS) Battery Powered Portable NAS Wireless Personal Storage Media Gateway Chip on Drive Wi-Fi SSD and Small/Portable Drive Ethernet Drives Block Diagram Products Category Name MPU Product URL Layerscape LS1012A Communication Processor for the IoT | NXP  Product Description The QorIQ® LS1012A processor, optimized for battery-backed or USB-powered, space-constrained networking and IoT applications Category Name DC Regulator Product URL MC34VR500 | Multi-Output DC/DC Regulator | NXP  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs. Tools Product URL QorIQ® LS1012A Development Board QorIQ® LS1012A Development Board | NXP  Layerscape FRWY-LS1012A board FRWY-LS1012A Development Platform | NXP 
查看全文
Demo Watch this video showing how NXP shined at International Microwave Symposium 2017. It includes our RF team and the products and technologies being shown for cellular infrastructure, industrial and commercial solutions Products shown at IMS 2017 Cellular LDMOS Finals Cellular LDMOS Drivers Cellular GaN Solutions RF Industrial RF Aerospace and Defense Cocoon Radar Demo Kit 5G Cellular Base Station Demo Links http://www.nxp.com/5Gradio http://www.nxp.com/Airfast http://www.nxp.com/RFGaN http://www.nxp.com/RFOutdoorSmall http://www.nxp.com/products/rf/rf-power-transistors/rf-broadcast-and-ism:RF-BROADCAST-ISM-HOME http://www.nxp.com/products/rf/rf-power-transistors/rf-aerospace-and-defense:RF-AEROSPACE-DEFENSE-HOME
查看全文
       由于RT系列没有内置 Flash,大多数用户会选择外部 QSPI Flash 作为应用代码和数据的非易失存储设备,同时外部Flash的大容量在满足用户代码存储需求之外也会为用户提供了足够的灵活空间存储应用数据,但是其中涉及到的对数据读擦写以及用户的应用程序均需要在外部 Flash 执行,这为 Flash 的操作带来了麻烦。        对于在XIP(eXecute-In-Place)模式下的应用,对Flash读擦写的操作需要在内部 RAM 里执行,而RT系列由于高主频而引入了内核 Dcache 以及 Flexspi 模块自带的 Pre-fetch 功能,对外部 Flash 的操作会有很多需要注意的地方,这些问题在带有 RTOS 的系统里则更是突显出来,而无论在 XIP 模式下的裸机还是基于 RTOS 方式对 Flash 的操作,SDK 里均没有提供例程可供参考。        本参考方案来自很多客户的实际应用需求,所以编写了基于 FreeRTOS 下的对片外 QSPI Flash 的读擦写操作,客户可以基于此例程移植到自己的应用里面做相关的应用开发,并配套对应的指导文档提醒用户在移植过程中需要注意的几个常见的 tips。 Products Product Category NXP Part Number URL MCU MIMXRT1021 i.MX RT1020 Crossover MCU with Arm® Cortex®-M7 core MCUXpresso SDK Software SDK v2.6.1 Welcome | MCUXpresso SDK Builder    Tools NXP Development Board URL MIMXRT1020-EVK MIMXRT1020-EVK: i.MX RT1020 Evaluation Kit
查看全文
Demo Owner: Brian Shay Features Learn about enVision online design tool for interactive reference designs Search for NXP and find examples using i.MX6 Block level diagram for reference design for i.MX6 microprocessor Speed up application device with the processor chosen Ability to download the schematics in various popular formats Collaboration between different team members is possible using this tool many different NXP products represented besides the i.MX6   Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series|NXP Links Arrow enVision for NXP Products  
查看全文
  Overview The USB Type-C allows multi-function signaling over the same connector. Our active cable application supports the connectivity of data, video, security, and power over a single connector. The active cables system for Type-C supports up to 10 Gbps. The MCU provides fundamental signal processing and management duties. It communicates with both the signal conditioner and USB PD PHY to organize signal traffic and power flow. Interactive Block Diagram Recommended Products Category Products MCU Kinetis® K Series: High-Performance Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core | NXP    LPC800 Series: Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Cores | NXP  Authentication A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Signal Conditioners SuperSpeed USB 3.0 redriver | NXP    PTN36043A: USB Type-C SuperSpeed active switch | NXP  USB PD PHY PTN5100 | NXP    PTN5100D | NXP    PTN5150 | NXP    Featured Videos Link NXP USB Type C | NXP  USB Type C Shield Board | NXP  NXP® End to End Secure USB Type-C Solution | NXP  Documentation Link Features Paving The Way for USB Type-C Connectors  Delivering data, video, security, and power in one small, easy-to-insert connector, the new USB Type-C connector. PTN5110N PD PHY application programming guide  PTN5110N is a 1-port TCPC (Type-C Port controller) compliant USB Power Delivery (PD) PHY IC   Training Link USB Type-C Overview - Part 1| Introduction to USB Type-C | NXP  Authentication for USB Type-C - Part 1 | Introduction to NXP Identification & Security | NXP  NXP USB Type-C Solution - Part 1| Overview of NXP Secure Interfaces & Power Solutions | NXP    Community Links Link Other NXP Products  Secure Authentication  Introduction to USB Type-C and Type-C Solutions from NXP  USB Type-C Overview  MHW-N1910 Authentication for USB Type-C 
查看全文
Overview NXP's industrial printer solution allows you to leverage the Internet of Things (IoT) technologies and easily integrate a reliable, fast, and secure design that differentiates and provides value to your customers. NXP provides an extensive technology portfolio including high-performance MPUs with advanced integrated security and connectivity features, cryptographic accelerators, and a 10-15 year product longevity program. This enables designers to successfully develop reliable, high performing, and secure printers.   Interactive Block Diagram Recommended Products   Category Products Features MPU i.MX 6SoloX Applications Processors | Arm® Cortex®-A9, Cortex-M4 | NXP 1x Cortex-A9 up to 1 GHz 1x Cortex-M4 up to 200 MHz 24-bit parallel CMOS sensor interface 2x 10/100/1000 Ethernet PCIe 2.0 (1 lane) FlexCAN 5x SPI, 6x UART, 4x I2C, 5x I2S/SSI, 8x PWM   i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP  Quad Arm Cortex-A53; Cortex-M4F OpenGL® ES 3.1, OpenGL® 3.0,Vulkan®, Open CL™ 1.2 Dual PCIe with L1 substates for fast wake-up from low-power mode Gigabit Ethernet controller supporting AVB and EEE 4x PWM, 3X SPI, 4X I2C Secure Authenticator A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Authentication time (on-chip calculations) < 50 ms Unique static pair of ECC Private Key Power Consumption: 500 μA active RTC PCF8523 | NXP  Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal. Resolution: seconds to years. Load Switch USB PD and type C current-limited power switch | NXP  VIN supply voltage range from 4.0 V to 5.5 V All-time reverse current protection with ultra-fast RCP recovery Adjustable current limit from 400 mA to 3.3 adjustable current limits from 400 mA to 3.3 A Clamped current output in the over-current condition USB Type-C PTN5150 | NXP  Compatible with legacy OTG hardware and software Support plug, orientation, role and charging current detection Level Translator Voltage Level Translators (Level Shifters) | NXP  Bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths GPIO Expander PCAL6416AEX | NXP  The 16-bit general-purpose I/O expander Latched outputs with 25 mA drive maximum capability The operating power supply voltage range of 1.65 V to 5.5 V PMIC 14-Channel Configurable Power Management IC | NXP  Four to six buck regulators depending on configuration, Single/dual phase/parallel options, DDR termination tracking mode option, DVS option 5V boost regulator for USB OTG CAN Transceiver TJA1057 | High Speed CAN Transceiver | NXP  VIO option allows for direct interfacing with 3.3 V and 5 V-supplied microcontrollers I2S port to allow routing to the applications processor Functional behavior predictable under all supply conditions Thermally protected AC/DC AC-DC Solutions | NXP  Increased efficiency and no-load power of the total application Universal mains operation: 90 - 264 Vac / 47 - 63Hz Over Current Protection (OCP), Over Power Protection (OPP), Over Temperature Protection (OTP) Motor Driver Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP  Low Total RDS(ON) 0.8 Ω (Typ), 1.2 Ω (Max) @ 25°C Undervoltage Detection and Shutdown Circuit Output Current 0.7 A (DC) Temperature Sensor PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP  Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus Power supply range from 2.7 V to 5.5 V Temperatures range from -55 °C to +125 °C Wireless MCU Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP  2.4 GHz Bluetooth Low Energy version 4.2 Compliant IEEE Std. 802.15.4 Standard Compliant AES-128 Accelerator (AESA), True Random Number Generator (TRNG)
查看全文
Demo Kinetis KW4x MCU is an ultra low power, highly integrated single-chip device that enables Bluetooth low energy (BLE) connectivity for portable, extremely low-power embedded systems.     Features iBeacon Location-based Messages The KW4x is an ultra low power, highly integrated single-chip device that enables Bluetooth low energy (BLE) or IEEE Std. 802.15.4/ZigBee RF connectivity for portable, extremely low-power embedded systems. Applications include portable health care devices, wearable sports and fitness devices, AV remote controls, computer keyboards and mice, gaming controllers, access control, security systems, smart energy and home area networks.  The KW4x SoC integrates a radio transceiver operating in the 2.36GHz to 2.48GHz range supporting a range of FSK/GFSK and O-QPSK modulations, an ARM Cortex-M0+ CPU, 160KB Flash and 20KB SRAM, BLE Link Layer hardware, 802.15.4 packet processor hardware and peripherals optimized to meet the requirements of the target applications.  The KW4x’s radio frequency transceiver is compliant with Bluetooth version 4.1 for Low Energy (aka Bluetooth Smart), and the IEEE 802.15.4-2011 standard using O-QPSK in the 2.4 GHz ISM band and the IEEE 802.15.4j MBAN frequency range spanning from 2.36 GHz to 2.40 GHz. In addition, the KW4x allows the Bluetooth Low Energy protocol to be used in the MBAN frequency range for proprietary applications. Enabled by Kinetis KW4x MCUs Discover location-based context A Bluetooth® Smart low-power application   Bluetooth Smart and 802.15.4 Dual Mode Communication BLE heart rate sensor on a KW40Z connecting, pairing and exchanging data with an iPod while the 802.15.4 end device (on the same KW40Z chip) associates and exchanges data with a coordinator. The OTA packets are displayed in sniffer applications on a Windows PC.  The KW4x is an ultra low power, highly integrated single-chip device that enables Bluetooth low energy (BLE) or IEEE Std. 802.15.4/ZigBee RF connectivity for portable, extremely low-power embedded systems. Applications include portable health care devices, wearable sports and fitness devices, AV remote controls, computer keyboards and mice, gaming controllers, access control, security systems, smart energy and home area networks.  The KW4x SoC integrates a radio transceiver operating in the 2.36GHz to 2.48GHz range supporting a range of FSK/GFSK and O-QPSK modulations, an ARM Cortex-M0+ CPU, 160KB Flash and 20KB SRAM, BLE Link Layer hardware, 802.15.4 packet processor hardware and peripherals optimized to meet the requirements of the target applications.  The KW4x’s radio frequency transceiver is compliant with Bluetooth version 4.1 for Low Energy (aka Bluetooth Smart), and the IEEE 802.15.4-2011 standard using O-QPSK in the 2.4 GHz ISM band and the IEEE 802.15.4j MBAN frequency range spanning from 2.36 GHz to 2.40 GHz. In addition, the KW4x allows the Bluetooth Low Energy protocol to be used in the MBAN frequency range for proprietary applications. Concurrent communication on BLE and 802.15.4 Suited for configuring 802.15.4 devices from your smart phone Automatic synchronization completely transparent to the application   BLE-enabled Smart Zumo Robot The Smart Zumo Robot is powered by the new Kinetis KW40X MCU and is enabled by Bluetooth Low Energy (BLE) technology. Low-power, Bluetooth Low Energy (BLE) application Running simple control implementation over BLE to interact and control with the robot Highly-integrated radio solution with scalable memory options   Featured NXP Products   Product Link Bluetooth Low Energy/IEEE® 802.15.4 Packet Sniffer USB Dongle for Kinetis® KW40Z/30Z/20Z MCUs Bluetooth Low Energy/IEEE® 802.15.4 Packet Sniffer USB Dongle for Kinetis® KW40Z/30Z/20Z MCUs | NXP      Development Hardware Used   Freedom Development Platform for Kit Bluetooth Low Energy/IEEE® 802.15.4 Pack
查看全文
  Overview The NXP ®  Smart Application Blueprint for Rapid Engineering (SABRE) series of market-focused reference designs delivers the SABRE platform for eReaders based on the i.MX508 processor. The i.MX508 is the first SoC designed specifically for eReaders with a high-performance Arm® Cortex®-A8 CPU and integrated display controller certified by E Ink® for Electronic Paper Display (EPD) panels The SABRE platform provides a reference design for EPD display, touch control, audio playback as well as the ability to add WLAN, 3G modem or Bluetooth® The platform was designed to facilitate software development with faster time to market through support of both Linux® and Android™ operating systems Archived content is no longer updated and is made available for historical reference only.   Features CPU Complex Up to 800 MHz Arm Cortex-A8 32 KB instruction and data caches Unified 256 KB L2 cache NEON SIMD media accelerator Vector floating point coprocessor Multimedia OpenVG™ 1.1 hardware accelerator 32-bit primary display support up to SXGA+ resolution 16-bit secondary display support EPD Controller supporting beyond 2048 × 1536 at 106 Hz refresh (or 4096 × 4096 at 20 Hz) Pixel Processing Pipeline (PxP) supporting CSC, Combine, Rotate, Gamma Mapping Display 6”Electronic Paper Display Panel daughter card powered by E-Ink External Memory Interface Up to 2 GB LP-DDR2, DDR2 and LP-DDR1(mDDR), 16/32-bit SLC/MLC NAND flash, 8/16-bit with 32-bit ECC Advanced Power Management Multiple independent power domains State Retention Power Gating (SRPG) Dynamic voltage and frequency scaling (DVFS) Connectivity High-Speed USB 2.0 OTG with PHY High-Speed USB 2.0 Host with PHY Controllers Wide array of serial interfaces, including SDIO, SPI, I2C and UART I2S audio interface 10/100 Ethernet controller   Design Resources  
查看全文
  Description Biometric authentication devices use an MCU or MPU to perform biometrics with the integration of peripherals such as a PC or a wireless connectivity module to communicate with a certain database. Some examples of this functionality include secure access to personal or confidential information, control access to a certain location or secure money transactions. Block Diagram Products Category Name 1 Microcontroller Product URL 1 Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP  Product Description 1 The Kinetis® K81 MCU offers advanced security capabilities including anti-tamper peripheral, boot ROM to support encrypted firmware updates, automatic decryption from external serial flash memory, AES acceleration, and hardware support for public key cryptography. The K81 has a QSPI controller optimized for XIP from external serial NOR flash memories with support for quad and octal data interfaces. Product link 2 Arm® Cortex® -M4|Kinetis K82 150 MHz Secure MCUs | NXP  Product Description 2 The Kinetis K82 MCU contains automatic decryption from external serial NOR flash memory, hardware AES acceleration with sideband attack protection, and hardware support for public key cryptography. The K82 also features advanced security capabilities including boot ROM to support encrypted firmware updates. Product link 3 LPC55S6x|Arm® Cortex®-M33|32-bit Microcontrollers (MCUs) | NXP  Product Description 3 The LPC55S6x MCU introduces new levels of performance and advanced security capabilities including TrustZone-M and co-processor extensions. The co-processors extensions and leverages brings significant signal processing efficiency gains from a proprietary DSP accelerator offering a 10x clock cycle reduction.   Category Name 2 Microprocessor Product URL 1 i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Product Description 1 The i.MX 6ULL is a power efficient and cost-optimized applications processor which operates at speeds up to 900 MHz and has a dedicated Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Secure Boot and a 24-bit Parallel CMOS Sensor Interface module for multiedia processing.   Category Name 3 Power Management IC Product URL 1 12-channel configurable PMIC | NXP  Product Description 1 The PF3000 features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing. With a I2C interface and the 12 channel the PF3000 delivers a total power of 7.2 A.   Category Name 4 BLE Transceiver Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 The QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy designed for human interface devices with a small capacity battery.   Category Name 5 LCD Driver Product URL 1 Universal LCD driver for low multiplex rates | NXP  Product Description 1 The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates up to 80 segments, compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus.   Category Name 6 12V Smart Power Amplifier Product URL 1 TFA9892|Smart Audio Amplifier | NXP  Product Description 1 The TFA9892 is very highly-efficient 12 V boost converter. It is equipped with a low-power CoolFlux™ DSP which runs an advanced algorithm for speaker boost and protection to bring high end audio quality into mainstream applications.   Category Name 7 Multi-protocol NFC frontend Product URL 1 CLRC663 plus | High-performance multi-protocol NFC frontend | NXP  Product Description 1 The CLRC663 plus is a high-performance NFC Frontend with a low power consumption. ) The CLRC663 is the perfect choice for NFC applications with high-performance requirements like access control with authentication. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN11019.pdf CLRC663 Antenna Design Guide https://www.nxp.com/docs/en/application-note/AN11342.pdf How to Scale Down the NXP Reader Library https://www.nxp.com/docs/en/application-note/AN5331.pdf Offline Flash Programmer for Kinetis K- and L-series MCUs https://www.nxp.com/docs/en/application-note/AN12445.pdf LPC55S69 Asymmetric Cryptographic Accelerator CASPER https://www.nxp.com/docs/en/application-note/AN12278.pdf LPC55S69 Security Solutions for IoT https://www.nxp.com/docs/en/application-note/AN12282.pdf  Digital Signal Processing for NXP LPC5500 Using PowerQuad https://www.nxp.com/docs/en/application-note/AN5215.pdf  i.MX 6 Temperature Sensor Module - Application Note https://www.nxp.com/docs/en/nxp/application-notes/AN12194.pdf  QN908x RF Certification Guide https://www.nxp.com/docs/en/nxp/application-notes/AN11996.pdf  QN908x Hardware Design Considerations https://www.nxp.com/docs/en/application-note/AN10170.pdf  Design guidelines for COG modules with NXP® monochrome LCD drivers Related Software Related Software URL https://www.nxp.com/docs/en/application-note-software/AN5331SW.zip  https://www.nxp.com/docs/en/application-note-software/AN12445SW.zip  https://www.nxp.com/docs/en/application-note-software/AN12326SW.zip    Training Training URL and MCUXpresso Software and Tools  QN908X ISP HOWTO?  MHW-N1964 Designing Healthcare Applications with NXP  Related Demos from Communities Related Demos from Communities URL NFC Demos - Information, Source codes, Schematics  i.MX6 UL EMV Demo 
查看全文