Demo Owner David Lopez
Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.
 
Features
- Safe Assure solution to fit for ASIL D applications
 - Highly optimized SBC + MCU solution inside a new EVM ecosystem
 - Independent fail-safe monitoring unit for power management and MCU
 - External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262
 - MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management
 - Presenting different components for the safe assure program
 
Featured NXP Products
Development Hardware Used
- KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore