NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Near Field Communication (NFC) is already present in more than 1.5 Billion smartphones. Well-known applications like payment and access control are enabled by NFC, but also emerging and innovative use cases which are just appearing on the horizon now. This article gives you more information, background and how-to guides around our NFC demos, first exhibited at embedded world 2018 in Nürnberg - to help you put NFC Everywhere. Accessories and consumables Identifying and authenticating accessories and consumables can add significant value to a product, and for the first time we show live how this works: The demo showcases tool identification via NFC for 3 different kinds of tools: A drill bit, a standard flat-blade screwdriver and a Phillips screwdriver. Each of the tools has an embedded NTAG213 NFC tag, and the electric drill contains an NFC reader (CLRC663 plus). As soon as a tool is inserted, the main unit reads the tool type and usage (wear). Based on this information, it can reject non-genuine or worn-out tools, and adjust internal settings like max/min speed based on the tool type. The demo is based on the brand new NFC Nutshell kit by our partner GMMC, and the demo shows how easily an existing product can be retrofitted with NFC using this kit. Find a detailed description of accessory and consumable identification and authentication here: https://community.nxp.com/docs/DOC-340283 Parameterization, Diagnosis and Firmware update This demo shows how you can use an NFC phone to parameterize/configure a DIN rail module (or any other piece of electronics) with an NFC phone - even if the module is completely unpowered. The smart phone app lets you set the behavior of the lamps and also the language of the display. After the configuration (a simple tap) you switch on the main power, and the device comes up as configured. And NFC also lets you read out diagnostic data - no matter whether the device is powered on or off. So you can even replace your service UART by NFC. Thirdly, the demo shows how easy it is to even flash your firmware via NFC. Again, this works even when the device is switched off. This application is based on the NTAG I²C plus passive connected tag IC.   Find a detailed description and all source codes here: https://community.nxp.com/docs/DOC-333834. Interested how this looks like in a commercial product? Watch this video showing how easily the Schneider Zelio NFC Timer Relay can be configured via NFC. Access Management In the Access Management corner, we demonstrate the ultimate contactless connectivity for residential or hospitality applications through NXP NFC and BLE solutions and a superior contactless experience and security with MIFARE ® DESFire ® credential on cards, mobile devices and wearables. Our demonstrator is based on the PN7462 family, the all-in-one full NFC controller, the QN9021, a low power BLE system-on-chip, and the PCF8883T, capacitive proximity switch with auto-calibration, for very low power consumption. We also show two commercial products by our partners: 1) The Salto XS4 range of smart doorlocks, a simple to use and very efficient access control system. 2) A modular access control solution by Kronegger, using their tiny NFC reader boards. We also reveal a very small footprint complete reader board based on the new BGA package (VFBGA64; 4.5x4.5 mm²) for the PN7462 family complementing the existing HVQFN64 package.   NFC Tandem - The Best Of Two Worlds If you need NFC functionality both in powered and unpowered state, have a look at the NFC Tandem demo: An NFC reader (PN7150) and a passive connected NFC tag (NTAG I²C plus) sharing one antenna. A user can interact with the device when it is powered off (through the NTAG I²C plus); when the device is powered, it can read cards, tags or other connected tags. Find design files, a user manual and further downloads here: https://community.nxp.com/docs/DOC-340244 Single-Chip Integrated Solution: LPC8N04 MCU with passive NFC interface In this demo, we show our latest integrated NFC solution, the LPC8N04, a cost-effective MCU with integrated (passive) NFC connectivity. This MCU offers multiple features, including several power-down modes and a selectable CPU frequency of up to 8 MHz for ultra-low power consumption. The demo showcases its features in a conceptual clock format: - Easily set current time/date of the clock via an NFC phone - Real-time clock with optional alarm, programmed and controlled using an Android app - GPIO controlled bar graph indicating programmable "safe operating range" - I2C controlled OLED user display - Data (temperature) logging, configured using an Android App To learn more about this device, please visit: www.nxp.com/LPC8N04 Single-Chip Integrated Solution: NTAG SmartSensor NTAG SmartSensor allows consumers and brand owners to confirm that temperature sensitive products – like fish, wine or pharmaceuticals – have been properly handled. The NTAG SmartSensor allows for temperature sensing at the item level, so each individual product can be confirmed as safe to use. And a single tap with your NFC smartphone is all that's needed to read out the temperature history of the NTAG SmartSensor. Learn more about NTAG SmartSensor on our webpage or watch the video. If you are looking for a ready-made logger using the NTAG SmartSensor, here is a list of manufacturers offering NTAG SmartSensor based loggers. Electronic Shelf Labels With NFC-enabled Electronic Shelf Labels (ESL), wrong price indication, non-transparent processes, and unsatisfactory customer interactions are a thing of the past. In this demo we show labels from 2 manufacturers, one commercial electronic shelf label from SES Imagotag and one ePaper label from MpicoSys. Find more information in the article by Fabrice Punch, Senior Marketing Manager at NXP. Why NFC on ePaper label? NFC allows for creating a product with no batteries, so no recharging, and labels can be in constant use  No cables and connectors - labels can be fully sealed and made waterproof NFC is a well-proven and widely-supported standard  Allows for easy integration with both PC and smartphones    Applications for PicoLabel - MpicoSys ePaper labels Logistic labels (warehousing, supply chain management)  ID Badges (show image on employee, visitor and conference badges)  Authentication badges (identity, authentication, cryptographic security) Door signage (shared offices, conference centers) Manufacturing (replacing paper labels) NFC Cube The NFC Cube is the universal demo for NFC applications: It shows communication between a device and a card/tag, between a device and a phone, and between two devices. It uses the PN7462AU single-chip NFC controller with integrated Cortex M0 core. The NFC Cube kit is interoperable with our NTAG I 2 C plus Explorer board, which enables you to demonstrate how 2 devices can communicate via NFC. NFC Portfolio and Package Options Find here an overview of the package options of our NFC reader and connected tag ICs. Our Partners In The NFC Everywhere Demonstrator We would like to extend a special thanks to our partners who contributed to this demonstrator: Lab ID: NFC/RFID cards, tickets, labels and inlays Kronegger: Demo on logical access control, NFC reader modules and customized solutions Salto: Smart door lock demo GMMC: NFC Nutshell Kit for easy demonstration, retrofitting and development of small NFC reader solutions SES Imagotag: Commercial electronic shelf label with customer interaction via NFC MpicoSys: Commercial PicoLabel based on ePaper and content update via NFC Find out more Discover NFC Everywhere: https://www.nxp.com/nfc All about MIFARE: https://www.mifare.net Get your technical NFC questions answered: https://community.nxp.com/community/identification-security/nfc List of Approved Engineering Consultants (AEC) for NFC: https://nxp.surl.ms/NFC_AEC NFC Everywhere Brochure: https://www.nxp.com/docs/en/brochure/NFC-EVERYWHERE-BR.pdf 
View full article
Overview The NXP® MPC8349E-mITX Media Server-in-a-Box solution is a turnkey hardware/software reference platform for home media servers with advanced NAS capabilities. Based on the MPC8349E PowerQUICC® II Pro processor containing a core built on Power Architecture technology and standards-compliant software from Mediabolic This platform solution is designed to help OEMs and ODMs accelerate the development process and speed time-to-market for next-generation home media servers Designed to enable consumers to share and store multimedia files, such as video, DVD backups, music and photos, throughout the digital home Features MPC8349E mITX reference platform features: In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 10/100/1000 Ethernet port, a 5-port Gigabit Ethernet switch Four-port USB 2.0 interface On-board 4-port PCI serial advanced technology attachment (SATA) controller 32-bit PCI slot, and a 32-bit MiniPCI slot FLASH memory slot Robust memory subsystem Two-port RS-232C interface Power supply SATA hard drive Mediabolic Media Server Sofware Features: Interoperability UPnP AV 1.0 compliant Designed to meet DLNA guidelines Synchronization Synchronizes content from any selected directory, local or networked Continuous directory monitoring for content updates, local or networked Optimized for Networked Media Aggregates all media resources on the network into a single, unified end-user presentation Can present multiple servers in a single content directory Unlimited simultaneous media streams Enjoyable End-User Experience Access to available music and photo metadata Automatic generation of photo thumbnails Detection of music thumbnails (album art) Block Diagram Board Design Resources
View full article
For showing text, graphics, animations in the LED panel, I decided to use the well known eGUI graphic library, porting the code to Kinetis SDK 1.3 + FreeRTOS and develop an eGUI low level driver for the LED panel.   http://www.nxp.com/egui http://github.com/Gargy007/eGUI   This porting will have two goals:   Use the eGUI for controlling the LED panel Use a QVGA display connected to FRDM-K82 to develop and simulate applications that will work in the LED panel   FRDM-K82 + Uctronics display:     eGUI Demo running:   I also ported PEG to FRM-K82 and Uctronics display in case could be used for bigger panels, 30 x 16 is not supported by PEG, so eGUi will be used as graphic library in this project. http://www.nxp.com/peg   PEG running in this platform:     Emulating the application that  will work on the LED panel is possible using the QVGA display:   Find attached  : eGUI Porting to FRDM-K82 with KSDK 1.3 and FreeRTOS running the eGUI demo application eGUI Porting to FRDM-K82 with KSDK 1.3 and FreeRTOS running the same application we will run in the LED panel. It also includes SEGGER_SYSVIEW.   Part 2: LED control method using the FlexIO Part 4: Software for panel control Or Return to Project page: LED Panel control with FlexIO
View full article
Overview In the industrial world, it is critical to incorporate fail-safe technology where possible in applications such as crane steering machines, robotic lift, and assembly line robots to name a few. By doing so, you ensure you meet Safety Integrity Level (SIL) standards as found in the IEC 61508 standard. Also, you significantly increase human safety and protect products and property. This fail Safe Motor Control solution incorporates the MPC574xP family of MCUs that delivers the highest functional safety standards for industrial applications. The MPC574xP family incorporates a lockstep function that serves as a watchdog function to flag any problems with the MCU including a programmable Fault Collection and Control Unit (FCCU) that monitors the integrity status of the MCU and provides flexible safe state control. Also, this device is a part of the SafeAssure® program, helping manufacturers achieve functional safety standard compliance. Block Diagram Recommended Products Category Products Features Power Switch 12XS2 | 12 V Low RDSON eXtreme Switch | NXP  Watchdog and configurable Fail-safe mode by hardware Authentication time (on-chip calculations) < 50 ms Programmable overcurrent trip level and overtemperature protection, undervoltage shutdown, and fault reporting Output current monitoring Pressure Sensor MPXHZ6130A|Pressure Sensor | NXP  The MPXHZ6130A series sensor integrates on-chip, bipolar op amp circuitry and thin-film resistor networks to provide a high output signal and temperature compensation for automotive, aviation, and industrial applications. Temperature Sensor https://www.nxp.com/products/sensors/silicon-temperature-sensors/silicon-temperature-sensors:KTY8X High accuracy and reliability Long-term stability Positive temperature coefficient; fail-safe behavior MOSFET Pre-driver GD3000 |3-phase Brushless Motor Pre-Driver | NXP  Fully specified from 8.0 to 40 V covers 12 and 24 V automotive systems Extended operating range from 6.0 to 60V covers 12 and 42 V systems Greater than 1.0 A gate drive capability with protection Power Management and Safety Monitoring MC33908 | Safe SBC | NXP  Enhanced safety block associated with fail-safe outputs Designed for ASIL D applications (FMEDA, Safety manual) Secured SPI interface   Evaluation and Development Boards   Link Description MPC5744P Development Kit for 3-phase PMSM | NXP  The NXP MTRCKTSPS5744P motor control development kit is ideal for applications requiring one PMSM motor, such as power steering or electric powertrain. Evaluation daughter board - NXP MPC5744P, 32-bit Microcontroller | NXP  The KITMPC5744DBEVM evaluation board features the MPC5744P, which is the second generation of safety-oriented microcontrollers, for automotive and industrial safety applications
View full article
Description In this demo we show how to create a zumo robot basic controller. For this we will use the FRDM-KW41 card, an H bridge, and a cell phone with the NXP IoT toolbox application. From the application we will send the characters F forward, S to stop, B to back, L to left, R to right. The FRDM-KW41Z highly-sensitive, optimized 2.4 GHz radio features a PCB F-antenna which can be bypassed to test via SMA connection, multiple power supply options, push/capacitive touch buttons, switches, LEDs and integrated sensors. Video Diagram and Schematic Step by Step guide First, we need to have MCUXpresso installed and open. Download and load the Zumo Robot project in MCUXpresso. Install NXP IoT Toolbox app. Compile the project, connect the board and load it. Connect the card as indicated in the schematic Connect the power supply. Press switch 4 on the board. Open NXP IoT Toolbox, select Wireles UART and connect with the board. Now you can send the characters mentioned in the description. NXP Product Link Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs FRDM-KW41Z |Bluetooth Thread Zigbee enabled Freedom Development Kit | NXP 
View full article
Demo This demonstration features an Unmanned Aerial Vehicle (UAV) using the powerful Kinetis KV46 MCU controlling four GD3000 Brushless DC pre-drivers to spin the four motors which drive the propellers.   Features KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs Single MCU solution unique in the market – reduced component count and BOM cost with superior performance   Featured NXP Products KV5x|Kinetis KV5x Connected Control MCUs|NXP 3-Phase Brushless Motor Pre-Driver|NXP   Links Quadcopter Demonstrating UAV Speed Control Using Kinetis KV5x MCUs and GD3000 Motor Pre-Drivers
View full article
App-based accessory demo for an EKG (Electrocardiogram) using the Tower System with TWR-DOCK module. Combines an EKG probe and a microcontroller to acquire and monitor heart rate data and passes the data to an iOS device where an app displays the data.     NXP Recommend Product Link Tower System Dock Module Tower System Dock Module | NXP  Kinetis K53 Tower System Module TWR-K53N512|Tower System Board|Kinetis MCUs | NXP  Tower System Elevator Module Tower System Elevator Module | NXP  Electrocardiograph Development Kit for Tower System Electrocardiograph Development Kit for Tower System | NXP    Featured NXP Products App-based accessory demo for an EKG (Electrocardiogram) using the Tower System with TWR-DOCK module Combines an EKG probe and a Microcontroller to acquire and monitor heart rate data and passes the data to an iOS device where an app displays the data
View full article
  Overview   NXP provides full solutions to power high-end payment terminals. NXP is at the forefront of contact and contactless payment solutions and is a leader in providing security solutions for the banking and payment industries. Combining NXP's portfolio of microprocessors, microcontrollers, interface peripherals and connectivity solutions can help to create a feature rich and easy-to-use payment terminal or tablet solution.   Block Diagram     Recommended Products   Category Name MCU Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP  Arm® Cortex®-M4 core + DSP up to 150 MHz, 16 kB CPU CacheAdvanced public key crypto and tamper detection. Low-power peripherals and DMA for continuous system operation in reduced power stat. Ideal for entry level, highly secure POS terminals. i.MX 6UltraLite Applications Processor | Single Arm® Cortex®-A7 @ 696 MHz | NXP  Cortex-A7 @ 696 MHz, 128 kB L2 cache. Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM X 2, OTF DRAM. Encryption, PCI4.0 precertification. Ideal for high-end, high-quality HMI POS terminals. LPC55S6x|Arm® Cortex®-M33|32-bit Microcontrollers (MCUs) | NXP  Cortex-M33 processor, running at a frequency of up to 100 MHz. Security features: Arm TrustZone, PRINCE module, AES-256, SHA2, Physical Unclonable Function, RNG, 128-bit UUID, and Secure GPIO. Ideal for entry level, highly secure POS terminals.   Category Name NFC Contact Readers | NXP  Highly versatile family of ISO7816 compatible contact reader ICs. NFC - Near Field Communication | NXP  Wide range of NFC and reader ICs for physical access systems, POS terminals, PC solutions, eGovernment applications, public transport schemes, Pay TV solutions, eMetering, gaming, industrial and white goods applications. PN5180 | Full NFC Forum-compliant frontend IC | NXP  Optimized for POS terminal applications, allows to achieve compliancy to EMVCo 3.0 analog and digital and implements a high-power NFC frontend.   Category Name Power Management DC-to-DC Solutions | NXP  Highly integrated and cost-effective power conversion solution. BC3770 | 2 A Switch-Mode Li-ion/polymer Battery Charger | NXP  Power Supplies and Package Programmable charge parameters via I2C compatible interface High-efficiency synchronous switching regulator Extensive protection Power Management Integrated Circuits (PMICs) | NXP  The new PF series of PMICs brings advanced levels of configurability and programmability in a system level PMIC solution, enabling a single device to be easily configured to provide power to a wide range of processors and peripherals.   Category Name Secure Arm® Cortex®-M0+|Kinetis KL8x Ultra-Low Power MCUs | NXP  The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification. Kinetis® K8x Secure Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core | NXP  The K8x Arm® Cortex®-M4 MCUs are designed with expandable memory & advanced security capabilities targeting IOT applications such as payment & identification.   Category Name Peripheral I²C LED Controllers ICs | NXP  Our I2C LED controllers enable core functions in some of today’s most ubiquitous devices and applications. Load Switches | NXP  Integrated Type C functionality, Fast Reverse Current Protection and Recovery, High Voltage Tolerance. Bluetooth®Smart/Bluetooth Low Energy | NXP  Highly integrated SoCs with up to 512 KB Flash and 128 KB RAM utilizing Arm® Cortex®-M4F cores. Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C bus interface | NXP  Tiny WLCSP6 package Accuracy: 0.5 °C from 0 °C to +85 °C Low quiescent current: 30 μA Active and 1 μA Shut-down Supply range: 1.8 V ± 0.15 V Resolution: 12 bits
View full article
JN516x-EK004 ZigBee Smart Home Kit with NFC Commissioning All necessary hardware components to demonstrate, evaluate and develop ZigBee wireless network solutions with IoT connectivity and NFC commissioning Firmware pre-loaded with demonstration software for both ZigBee nodes and IoT Gateway Free support resources for developing ZigBee applications for the JN516x microcontrollers Expandable with the addition of extra ZigBee nodes, available separately             JN516x-EK004 Evaluation Kit                               NFC Controller on Raspberry Pi Board Physical Components The JN516x-EK004 ZigBee Smart Home Evaluation Kit includes the following hardware components: Gateway Component Raspberry Pi single-board computer to act as IoT Gateway Host JN5169 USB dongle (OM15020) to act as ZigBee Control Bridge Wi-Pi Raspberry Pi dongle for Wi-Fi connectivity NFC controller (PN7120) for NFC commissioning of ZigBee nodes ZigBee Node Components Carrier boards (OM15022) to accommodate expansion board and ZigBee JN5169 module, and incorporating NFC connected tag (NTAG I 2 C) including NFC antenna ZigBee modules (JN5169-001-T00/T01) providing processing platform and RF interface Generic expansion board (DR1199) with switch and level control functionality Lighting/Sensor expansion board (DR1175) with white light, colour light and sensor functionality Software Pre-loaded ZigBee Smart Home demonstration Flash programming utility for firmware re-programming Software Developer’s Kits (SDKs) for developing applications for JN516x microcontrollers Eclipse-based Integrated Development Environment (IDE) for easy application development Application Notes containing example applications and templates This Demo Is Probably of Interest If You: Work with Home Automation, Smart Energy or other similar IoT applications Need a state-of-the-art ZigBee solution Need a secure and convenient way to commission devices to your ZigBee network Key Benefits of Kit All-in-one kit to rapidly get started with your ZigBee application development Leverages NXP NFC solution to commission ‘smart nodes’ out of the box, securely and in just one tap Comprehensive support software and collateral for developing custom ZigBee solutions with IoT connectivity Video Link : 4980 JN516x-EK004 Evaluation Kit Leaflet JN516x-EK004 Evaluation Kit User Guide JN5169 ZigBee Wireless Microcontroller JN5169 USB Dongle for ZigBee (OM15020) ZigBee 3.0 Wireless Network Protocol ZigBee Generic Node Expansion Kit (JN5169XK010) ZigBee Lighting/Sensor Node Expansion Kit (JN5169XK020) NFC Controller (PN7120) NFC Connected Tags (NTAG I 2 C)
View full article
Description Factory automation systems connect with each other through robust communication paths and with the user through intuitive HMIs. To meet these needs and the demand for greener, more efficient industrial processes, these systems require ultra-reliable solutions for fast connectivity and solid security. NXP’s robot motion control solution provides the computing performance, embedded connectivity, low latency and a real-time open source operating system to address the requirements for multi-axis motion. The Layerscape LS1043A family provides a huge range of computing performance, with 2 and 4 core SoCs with either the power efficient A53 ARM core. In addition, the LS1043A includes integrated connectivity options that enable the low latency and low jitter required in the motion control and robotics space. Features High-accuracy Rot-Vector High-end PLC Industrial security gateway High-performance moto and driver Block Diagram Products Category Name 1: MCU Product URL 1 QorIQ® Layerscape 1043A | NXP  Product Description 1 The QorIQ LS1043A and LS1023A processor includes a four-lane, 10 GHz multi-protocol SerDes providing support for high-speed interfaces, including up to six Gigabit Ethernet ports with IEEE® 1588 support, three DMA controlled PCI Express® generation 2.0 ports and a single SATA 3.0 port. Category Name 2: Transceiver Product URL 1 TJA1057 | High speed CAN transceiver | NXP  Product Description 1 The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. Product URL 2 22-bit bi-directional low voltage translator | NXP  Product Description 2 The GTL2000 allows bi-directional voltage translations between 1.0 V and 5.0 V without use of a direction pin. Category Name 3: Sensor Product URL 1 PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Category Name 4: RTC Product URL 1 PCF85363A | NXP  Product Description 1 The PCF85363A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss. Tools Product Link QorIQ® LS1043A Development Board QorIQ® LS1043A Development Board | NXP  OM13257: Universal Temperature Sensor Daughter Card for the Fm+ Development Kit Universal Temperature Sensor Daughter Card for the Fm+ Development Kit | NXP  OM13514: PC evaluation board for the I²C-bus RTC PCF85363A PC evaluation board for the I²C-bus RTC PCF85363A | NXP 
View full article
  Features 2.7 kHz Maximum bandwidth Operates up to 105 Celsius Ranges: +/- 2G to +/- 8G Ranges: +/- 4G to +/- 16G Sample at Output Data rate: 125 samples / second to 5000 samples / second   Links Sensors  
View full article
Demo LS1021A TSN Reference Design Solution   The demo showcases key features of the LS1021A TSN Reference Design Solution including: Deterministic Ethernet for critical control traffic Converge IT and OT networks Open Industrial Linux SDK Flexible IO for IoT applications As industrial OEMs design solutions for Industry 4.0, they must converge the operational technology (OT) domain with their information technology (IT) infrastructure. Current technologies in the OT domain are often limited to 10-100 Mbps, and do not have the bandwidth to support new technologies that are being applied to manufacturing, such as high-definition video.  Time-sensitive networking supports legacy IT equipment and OT equipment on the same network, enabling Gigabit bandwidth while simplifying network deployment and management. TSN represents the next step in the evolution of Ethernet as a ubiquitous networking technology and TSN-enabled Ethernet will play an important role in the Internet of Things (IoT) and the Industry 4.0 revolution.   NXP Product Product Link Time-Sensitive Networking Solution for Industrial IoT Time-Sensitive Networking Solution for Industrial IoT | NXP       
View full article
  Overview NXP ® 's wireless charging reference design uses inductive charging technology to charge high-capacity, multi-cell Li-Ion battery packs. The reference design is capable of charging four battery packs simultaneously, using a single NXP digital signal controller. The reference design consists of two main components: a transmitter that sends the requested power level to the battery packs, and a receiver embedded in the battery packs. The receiver provides a controlled charge to the battery by implementing a charging algorithm. Each transmitter channel adjusts its energy transfer independently by responding to commands from the receiver embedded in the battery pack. The intelligent charging method is software-controlled and has the ability to dynamically adjust the power transfer. Archived content is no longer updated and is made available for historical reference only.   Features 80% transfer efficiency Four charging stations to charge four battery packs simultaneously Supports Qi communications protocol Overtemp, overcurrent and overvoltage protection    
View full article
KINETIS DESIGN STUDIO IS NO LONGER SUPPORTED BY NXP. Follow this link for more information:Kinetis Motor Suite  Demo Kinetis motor suite is a highly intuitive motor control development solution that enables the design of sensored and sensorless BLDC & PMSM motor control applications quickly and efficiently, allowing those with limited or no motor control experience to develop an application. Features: Kinetis Motor Suite (KMS) is a software solution that simplifies the design and accelerates the development of motor control applications. KMS consists of 4 main components: motor tuner, motor manager, motor observer, and an open source reference solution that improves overall motor system performance due to its unique SpinTAC™ enabled motion controller. KMS is designed for developers of all experience levels, enabling rapid development via the graphical user interface and close integration with Kinetis Design Studio, or by directly controlling the function blocks via the natural API interface after initial tuning and configuration. KMS enables speed and position control across the complete operating range of any type of 3-ph PMSM or BLDC motor regardless of power level. Increased Efficiency To increase your motor’s efficiency while further reducing time-to-market, Kinetis Motor Suite streamlines your design by implementing the SpinTAC™ control system from LineStream Technologies that includes Active Disturbance Rejection Control (ADRC) Technology. Kinetis Motor Suite reduces your time to market further with: Active disturbance rejection: Single Parameter tuning: traditional PID loop control is time consuming due to trial and error nature of tuning, and requires in-depth knowledge. KMS uses a single, intuitive variable to tune motor response. Automatic motor parameter identification: identifies motor characteristics and uses these to automatically tune the control loops. Automatic System Inertia Estimation: by measuring and incorporating greater knowledge of the mechanical system, KMS achieves tight control of the system’s motion further improving system performance. _______________________________________________________________________________________________________________________ Featured NXP Products: Product Link Kinetis® V Series https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kv-series-cortex-m4-m0-plus-m7:KINETIS_V_SERIES?&cof=0&am=0 Freedom Development Platform for Kinetis® KV3x Family MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-kv3x-family-mcus:FRDM-KV31F?&lang_cd=en NXP® Freedom Development Platform for Low-Voltage, 3-Phase PMSM Motor Control FRDM-MC-LVPMSM|Freedom Development Platform | NXP  Low-Voltage, 3-Phase Motor Kit for FRDM platform FRDM-MC-LVMTR|Freedom Development Platform | NXP  High-Voltage Development Platform https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kv-series-cortex-m4-m0-plus-m7/high-voltage-development-platform:HVP-MC3PH?&fsrch=1&sr=1&pageNum=1 Low-Voltage, 3-Phase Motor Control Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/peripheral-modules/low-voltage-3-phase-motor-control-tower-system-module:TWR-MC-LV3PH?&lang_cd=en _______________________________________________________________________________________________________________________ Online Training: Kinetis V Series MCU Online Training|NXP Blogs Zero to Hero: BLDC Electric Motor Control Introduction to Kinetis Motor Suite (KMS) _______________________________________________________________________________________________________________________
View full article
New Family of Doherty IC Power Amplifiers Coupled with a Dual-Path Pre-distortion Linearizer Demo / product features A2I20D040N 5 W final 42% efficiency 1.8-2.2 GHz wideband Doherty NXP’s A2I20D040N The Maxim SC2200 dual path linearizer enhances the already high linearity of the NXP devices with LTE signals as wide as 3x20 MHZ Maxim’s solution provides improvement of up to 28 dB in ACLR and 38 dBm in IMD NXP Recommends A2I20D040Nhttp://www.nxp.com/products/rf/rf-power-transistors/rf-cellular-infrastructure/1450-2200-mhz/1400-2200-mhz-5-w-avg.-28-v-wideband-integrated-rf-ldmos-amplifier:A2I20D040N?fsrch=1&sr=1&pageNum=1 SC2200: www.maximintegrated.com/SC2200 Fast-track 5G with NXP Application Note AN5296 - Effective Small Cell Solutions for MIMO Radios
View full article
Description With the RF Cicuit Collection, NXP customer can browse, dowlnload and order through a large number of Reference Circuit documentation. Video Introduction to the RF Circuit Collection  Step by step Guide 1. Go to www.nxp.com/rfcollection. 2. Accept the click-through licence. 3. Browse across 400 reference circuits by frequency or power using the sorting tool or doing a direct search in the search engine 4. Depending on documentation availability, either download or request the desired documentation by clicking the corresponding button. 5. Do you need a board? Order it through our distributor partners by using the distributor button in the collection. Products NXP Product Link NXP RF Cicruit collection www.nxp.com/rfcollection 
View full article
Overview    This demo uses the i.MX RT600 EVK (MIMXRT685-EVK) with a GUI software to playback MP3 files. An equalizer can be switch on to demonstrate the HiGi-4 audio DSP. Beside the board itself it requires a SD-card with MP3 music tracks and a portable speaker or headphone.    The i.MX RT600 is a crossover MCU family optimized for 32-bit immersive audio playback and voice user interface applications combining a high-performance Cadence® Tensilica® HiFi 4 audio DSP core with a next-generation Cortex-M33 core. The i.MX RT600 family of crossover MCUs is designed to unlock the potential of voice-assisted end nodes with a secure, power-optimized embedded processor. Demoing Guide No software installation required to demo this board. To build this demo, pls. refer to the description at the end of this guide. Insert the SD-Card with mp3 files to on-board SD Card connector, not to the one below the LCD board Connect headphones or external speakers to the 3.5mm jack Line Out (J4) Supply the board through Micro-USB connector (J5) in the upper right edge Three main windows/tabs on the GUI: File playback This screen shows: • Album artwork/NXP logo • Current track information (title, artist, album) • Media controls (prev, play/stop, next) • Volume slider Playlist This screen shows: • Playlist information from mp3 files found in SD card • A track for playback can be selected by touching the line Spectrum visualizer This screen shows: • Seven vertical bars showing the frequency spectrum of the current track being played. • Button for toggling Equalizer On/Off o if on the sound is AM radio style Products i.MX RT600 Evaluation Kit | NXP 
View full article
Overview This reference design demonstrates the configuration of two nodes which include the NXP® 56F8300 Digital Signal Controllers (DSCs) with the FlexRay MFR4200 modules. These nodes communicate together on (over) two channels This application demonstrates a transmission in the static and dynamic part of the cycle, receive buffer and receive FIFO configuration It operates in the interrupt-driven mode and also in the poll-driven mode Features Utilizes MC56F8300 EVBs and FlexRay daughter cards Utilizes in-house developed FlexRay low-level driver Redundant data transmission on two channels Deterministic as well as dynamic data transmission Data rates at 10 Mbits/sec per channel Visual feedback of communication between two FlexRay controllers via FreeMASTER software Block Diagram Board Design Resources
View full article
  Features Packet Tools Software gives you insight you normally only get from sophisticated test equipment. Packet Tools uses the on-chip debug and trace capabilities of the QorIQ Processors to give you unprecedented insights into your system. This is the same insight you'll use to create real differentiation in your products. This video gives you a VERY quick overview of the Packet Tools so you can get a great idea of what the software is all about.   Featured NXP Products Processor Expert QorIQ Optimization Suite Processor Expert QorIQ Packet Analysis Tool
View full article
Overview The NXP® P1020 multi-service Business Gateway (MSBG) solution integrates VortiQa® Secure SMB Software with D2 Technologies vPort VoIP software to provide a production-ready solution in a single product. Designed to quickly and cost-effectively create a range of MSBG applications including unified threat management (UTM) appliances, secured routers, VoIP gateway, VPN routers and secured switches Designed to deliver outstanding performance-to-price ratios and dramatically shorten development cycles, the solution tightly integrates optimized low-level software and production-ready boards with NXP's VortiQa application software and multicore PowerQUICC® and QorIQ® processors Features P1020 in 45nm SOI operating at 533-800MHz dual-core e500 processor with 256KB L2 cache with ECC 256MB to 512MB DDR3 SDRAM 4 FXS ports 1 FXO port 1 GbE RGMII port 1 GbE SGMII port 1 GbE port connected to RGMII 5-port switch 2 mini-USB 2.0 ports 1 mini-PCI Express connector 1 PCI Express VortiQa ®  software with Stateful Packet Inspection Firewall and NAT - performance optimized IPsec Virtual Private Network (VPN) with Quality of Service (QoS) and Traffic Management (TM) D2 Technologies optimized voice G.711-Alaw G.711-MuLaw G.729AB G.726 Voice Compression G.168 Echo Cancellation Advanced telephony Full Distributed Unicast Conferencing Call forwarding Call Waiting/ Caller ID Block Diagram Board Design Resources
View full article