恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Radar-detected Emergency Break via V2X to following traffic. RoadLink V2X platform, Ethernet Switch & 77GHz Radar Dolphin transceiver Features enabled by NXP Disrupting the market with an RFCMOS Radar-solution: •Highly integrated, minimal-footprint •Low Power Consumption •Sophisticated Functional Safety Features •Fully invisible mounting •Attractive System Cost Recommended Products •RoadLink Chipset •RF Transceiver (TEF5x00) •Baseband IC (SAF5x00) •Security IC (SXF1700) •Dolphin 77GHz Radar Chip •Ethernet Switch Resources Website http://www.nxp.com/products/rf/millimeter-wave-solutions/radar-technology:RADAR-TECH Video https://www.youtube.com/watch?v=H5eLhER9jZ4
查看全文
Demo NXP’s new MRF13750H transistor delivers 750 W CW for 915 MHz applications. Based on 50 V silicon LDMOS, the MRF13750H is an attractive alternative to vacuum tubes for very high power industrial systems. Applications range from industrial heating/drying, curing, and material welding, as well as particle accelerators Product MRF13750H 750 W CW 915 MHz Applications Industry’s highest power for 915 and 1300 MHz 50 V LDMOS 915 MHz reference circuit 750 W CW Gain 19.5 dB Efficiency 63%
查看全文
In this document you can find some pictures taken in the process of building the LED Panel.   Mounting the LED's:   First prototype for controlling only one LED strip using Level Shifter 74AHCT125: Final Panel:     Wiring LED's:     The interface board between LED stripes and the multiplexer board:   Interface board mounted: First test of the panel without multiplexer board : The multiplexer board using NXP CBT3257A:   Testing Mutiplexer board:     Adding the  Power  Supply and cables:   Panel  Test:     Part 2: LED control method using the FlexIO Or Return to Project page: LED Panel control with FlexIO Product Link Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP 
查看全文
  Overview The Point of Sale reference design demonstrates how the control, security, and connectivity features found on the NXP ®  MCF5329 ColdFire ®  MPU and MCS908QG8 MCU work together to create a secure Industrial Point of Sale System. Complete with an Open Source Embedded Linux® Software Solution, the Point of Sale Reference Design serves as a reference for any industrial design that requires flexible connectivity options, secure communication, or a human interface at a low cost and with a fast development cycle. Archived content is no longer updated and is made available for historical reference only.   Features The Point of Sale Reference Design was designed with the following considerations: Low system cost Easy and intuitive graphical user interface Multiple connectivity solutions to accommodate various POS system connectivity requirements Secure networking communications, transactions, and memory accesses Fast development cycle The Industrial Point of Sale Reference Design also features an Open Source Software Solution: µCLinux Operating System running on the MCF5329 Microprocessor NanoX Graphical User Interface (GUI) Configuration Tool running in the µCLinux environment Communication protocol for secure ethernet transactions MySQL Server Database used to store/access sales transactions       Code Generation Tools Model-Based Design Toolbox Printed Circuit Boards and Schematics Point of Sale Reference Design Schematics Point of Sale Gerber Files (Reference Design)
查看全文
Demo   SCM-i.MX6D is the smallest single chip system module integrating NXPs high end apps processor along with memory PMIC and Flash. Demo will show this small yet powerful module running graphics, android applications as well as other IoT/ portable applications. The SCM will be integrated with an external WiFi along with a sensor hub and will be demonstrating the SCM capability along with WiFi.     Features Ultra-small SCM i.MX 6D includes i.MX 6Dual, 16 MB SPI NOR flash, PMIC PF0100, 109 discrete devices, and enabled for 1 or 2 GB LPDDR2 Single 17 mm x 14 mm x 1.7 mm footprint Displaying a video game and Miracast using a Wi-Fi connection to a Smart TV   Featured NXP Products Single Chip System Modules (SCM) Single Chip Module i.MX 6Dual
查看全文
Overview This reference design is based on 32-bit DSC MC56F84789, to demo a simple servo motor control solution. This reference design jump-starts your ability to leverage the NXP® DSCs' advanced feature sets via complete software, tools and hardware platform. Can be expended to dual servo motors control on single chip. Speed regulation: < 0.05% (from 0% to 100% load under nominal speed) with encoder and 32-bit speed control algorithm. Speed ratio: 1 : 2000 with position and speed closed loop control – intelligent PID, the minimal operational speed is up to 0.5RPM. Only low cost Quadrature Encoder (1000 lines) is required, HALL sensors removed. System dynamic response: 90Hz for speed closed loop, and 30Hz for position closed loop – PID regulator. Speed acceleration/deceleration: from 1 to 10,000ms (configurable). Brake function: regenerative braking, stop in one revolution. Bidirectional operation: forward and reverse with speed and torque limitation. Faults protection such as abnormal speed, over-/under-voltage, over-current etc. FreeMASTER software control interface and monitor. Features MC56F84789 Simple Servo Motor Control MAPS-56F84000 EVK Board MAPS-MC-LV3PH Motor Control Power Stage Block Diagram Board Design Resources
查看全文
Demo See NXP breakthrough automotive designs using radar that enhance safety and the driver experience with ADAS and other safety applications Products S32R27 Radar Processor • CPU: Dual Z7’s with Lock-step Z4 enabling ASIL-D applications • Embedded memory: 2 MB Flash & 1.5 MB SRAM (both ECC) • Radar signal processing toolkit: best in class performance per power MR3003 Radar Transceiver • Fully integrated SiGe radar front end for 76-81 GHz • Tx 5-bit phase rotators, and Tx BPSK modulator • 3 transmitter and 4 receiver channels • ISO 26262 compliant – ASIL level B • Optimized for fast chirp modulation • Support for 4 GHz bandwidth TEF810X Radar Transceiver • Fully integrated RFCMOS radar front end for 76-81 GHz • 3 transmitter and 4 receiver channels • LVDS, CIF and CSI-2 interface • ISO 26262 compliant – ASIL level B • Lowest power: 1.2 W • Support for 4 GHz bandwidth
查看全文
Overview Remote virtual smartphones promise the same benefits as remote computer desktops and cloud-based gaming: low-cost client hardware, sandboxed user environments, and persistent user state. The way they work is that the physical smartphone runs only thin-client software and the smartphone application runs remotely on a server. To be economical, this server hosts multiple of these virtual smartphones, taking advantage of hardware virtualization support built into its processor. Slotted into the machine, an add-on GPU provides high-performance graphics. To reduce latency for real-time gameplay, the server is best located near the end-user in the edge of the mobile network. For virtual smartphones to be compatible with physical smartphones, Arm compatibility is required. At the 2020 Consumer Electronics Show, NXP demonstrated the Layerscape LX2160A processor hosting Redfinger’s cloud-based Android emulator and virtual smartphone. NXP’s processor integrates 16 CPU cores, enabling it to host 16 or more virtual smartphones. Games and other software execute with the same look and feel as if they were running locally on a smartphone. Like other Layerscape processors, the LX2160A delivers excellent performance per watt and is designed to work in high-temperature environments, such as being packed densely in a rack in a data center or deployed remotely at an edge-computing site. Although NXP designed it for stringent embedded applications, the LX2160A processor is powerful enough for servers—making it a great solution for Android emulation.     Block Diagram NXP Products Name of Product QorIQ LX2160A Development Board | NXP    Related Documents from Community Name of Document Discover i.MX: Industry-Leading Processor Solution for Media, Smart Home, Smart Industrial, Health/Medical and Broad Embedded Applications    Related Communities Name of Document Layerscape 
查看全文
Description A bicycle with an integrated electric motor and a rechargeable battery, making it an eco-friendly, zero-emission vehicle ideal for smart cities. An important feature of an E-Bike is that it must be reliable and can be used for long periods.   Block Diagram   Products Category Name 1: Microcontroller Product 1 URL 1 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/ke-series-cortex-m4-m0-plus/kinetis-ke02-20-mhz-entry-level-microcontrollers-mcus-based-on-arm-cortex-m0-plus-core:KE02 Product 1 Description 1 The Kinetis KE02 includes a powerful array of analog, communication and timing and control peripherals with specific flash memory size and the pin count. The K02 acts as a low-power, high-robustness, and cost-effective microcontroller with one 6-channel FlexTimer/PWM and two 2-channel FlexTimer/PWM. Product 2 URL 1 Arm® Cortex®-M4|Kinetis® K64 120 MHz 32-bit MCUs | NXP  Product 2 Description 1 Kinetis ®  K64-120 MHz, 256 KB SRAM Microcontrollers (MCUs) based on Arm ®  Cortex ® -M4 Core   Category Name 2: Gate driver Product 1 URL 1 https://www.nxp.com/products/power-management/motor-and-solenoid-drivers/bldc-h-bridge-stepper/3-phase-brushless-motor-pre-driver:GD3000 Product 1 Description 1 The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs.   Category Name 3: LED Driver Product URL 1 https://www.nxp.com/products/power-management/lighting-driver-and-controller-ics/ic-led-controllers/16-channel-fm-plus-ic-bus-57-ma-20-v-constant-current-led-driver:PCA9955BTW Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value.   Category Name 4: Logic USB Type-C Configuration Channel Product URL 1 https://www.nxp.com/products/interfaces/usb-interfaces/usb-type-c-true-plugn-play/usb-pd-phy-and-cc-logic/cc-logic-for-usb-type-c-applications:PTN5150 Product Description 1 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions. The PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable   Category Name 5: Current-Limited Power Switch Product URL 1 https://www.nxp.com/products/power-management/load-switches/usb-pd-and-type-c-current-limited-power-switch:NX5P3290UK Product Description 1 The NX5P3290 includes under-voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs.   Category Name 6: Secure Product 1 URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 Plug and Trust - The fast, easy way to deploy secure IoT connections   Category Name 7: NFC Product 1 URL 1 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 1 Full NFC Forum-compliant frontend IC   Category Name 8: GPIO Expander Product 1 URL 1 PCAL6534 | Level translating GPIO Expander | NXP  Product Description 1 Ultra-low-voltage, level translating, 34-bit I2C-bus/SMBus I/O expander   Category Name 8: NFC smartcard Product 1 URL 1 https://www.nxp.com/products/rfid-nfc/mifare-hf/mifare-desfire/mifare-desfire-ev2:MIFARE_DESFIRE_EV2_2K_8K Product Description 1 Secure, contactless multi-application IC with an enhanced feature set for Smart City applications Related Documentation   Document URL Title https://www.nxp.com/docs/en/application-note/AN10439.pdf Wafer-level chip-scale package https://www.nxp.com/docs/en/application-note/AN5322.pdf AN5322, TPMS wheel location introduction and main concepts Training Training URL https://community.nxp.com/docs/DOC-341509 Related Demos from Communities URL Kinetis Microcontrollers  MCUXpresso SDK  MCUXpresso Software and Tools  UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers   
查看全文
Flomio was able to take our SLN-POS-RDR and develop their first EASyPOS prototype in 2 short months! What is an EASyPOS? EASyPOS is an item level point of sale. A light weight terminal that connects wirelessly to the payment network to securely process transactions and unlock from products for consumers to take. EASyPOS is the first of it’s kind and though placing a POS on every item may seem impractical, it offers several advantages. For one the device is able to monitor it’s location with a high degree of accuracy, guiding shoppers directly to the products they seek and consistently delivering positive purchase experiences. Also, inventory accuracy is all but guaranteed so omnichannel commerce and other popular retail trends are supported. Finally, EASyPOS has lights and sound alerts to enable smart filtering and encourage impulse buys.     How do I use it? Using the EASyPOS is —in fact— “easy”. Follow these steps to complete your purchase: - Grab the product you want to purchase.  - Place your Contactless Payment credential on the surface of the contactless payment logo and wait for 4 LEDs to blink green. EASyPOS is now disarmed. - Slide apart the magnetic halves and remove your from your purchase.     How is it built? The EASyPOS was built by Flomio, an expert in mobile NFC device design. It operates at very low power while actively monitoring for payment engagements, remote notifications, tamper attacks, and location changes throughout the retail environment. Smaller than a deck of cards, the EASyPOS is a payments certifiable device leverages the hardened security and miniaturization advances of NXP Semiconductors. It’s split in two assemblies, the top hosting active components like the freakishly loud 90dB speaker and the bottom containing the wireless recharging power system.   Short Video: https://www.youtube.com/watch?v=FQrnTWPpRHE About Flomio, Inc. Disney’s Magic Band™ technology revolutionized their theme park business. Companies eager to “Disney-fy” their businesses without their own team of imagineers and billions to invest turn to Flomio, imagineers for the rest of us. Flomio creates proximity ID solutions that help enterprise clients and developers cross the chasm to the next web, the Internet of Things (IoT). Funded by TechStars, Flomio is fundamentally changing the way people engage with the spaces around them by making proximity ID simple to integrate, easy to deploy, and fun to use. Soon, 50 billion devices will regularly connect to the internet. Flomio’s platform empowers enterprise customers and developers to create applications that communicate with these devices. The future is ubiquitous connectivity. Flomio makes sure businesses take advantage of it.
查看全文
Demo The Automotive Magnetic Sensors demo will showcase the use of Rotational Wheel Speed Sensors for car ABS and Angular Sensors for Electric Throttle Control (ETC) as well as for Steering Angle measurement.     Features: NXP supplies magnetic sensors for rotational wheel speed and true angular measurement systems: ABS speed sensors with simple ferrites instead of expensive rare earth magnets, and with best in class jitter performance required for iTPMS, Angular sensors with outstanding accuracy of ±1˚ over full temp range and lifetime while operating in a wide temperature range up to 160 °C/320 °F. _______________________________________________________________________________________________________     Featured NXP Products: Sensors for Automotive|NXP _______________________________________________________________________________________________________     S01
查看全文
This demo shows a demonstration of NXP's wireless charging reference design for a tablet computer.       Features Consumer and Automotive Applications Compliance with wireless power consortium QI standard Transfer efficiency Touch sensing Featured NXP Products WCT1000 Links Link to Wireless Charging Links to document page Block Diagram  
查看全文
Littlevgl is a very good lightweight GUI software, which is convenient to use in MCU environment. This document describes how to port in I.MXRT environment, and how to modify LCD resolution and memory size in current SDK.
查看全文
Today, mobile network operators make it easy to get your own Smart Home Kit. The complexity often comes with the first setup of devices that are as diverse as the standards in which they operate. NFC promises to make this process as easy as tap and connect. The inforgraphic gives 5 reasons to equip smart homes with NFC, plus benefits for the ecosystem.
查看全文
Demo The NXQ1TXH5 is a one-chip low power Qi transmitter, and it enables an ultra-low cost wireless charging transmitter dramatically reducing application cost while still providing latest WPC version 1.2 Qi compliant performance.   The NXQ1TXH5 demo is provided in an exciting form-factor with a backlight module on which Qi enabled phones can be charged. The demonstration shows the extremely low component count, which is interesting for professionals to understand, and at the same time showing a real-life eye-catching form-factor that draws non-technically skilled person attention. The demonstration challenges people to actually charge their phone and experience charging without wires.   One of the table modules is provided with a table-fan in which there is a Qi power receiver built-in. It can be used as a standby-demo to further draw attention to the demo, even when no phone is placed, and it avoids phones getting lost when there is no expert attending the demo.     The Qi wireless charging demo consists of a module that can be built into any table, using a 181mm round hole and it can simply be dropped into the hole. It is delivered with a universal mains power supply and hence easy to install. Below pictures show the Qi wireless charging table module demo, as well as dimensions to help building it into available infrastructure.   Demo / product features   Ultra low component count solution. Reducing application cost by 30-50% compared to other solutions Easy to layout on 2-sided PCB Excellent EMI behaviour without additional external filtering Ultra low standby power of 10 mW meeting 5-start smartphone charger standby rating High efficiency of 75% Excellent thermal behaviour due to NXPs proprietary low RDSon power silicon technology NXP Recommends   NXQ1TXH5 - Low cost version; contact your local sales representative for information on NXQ1TXL5
查看全文
Demo Demo shows LS1021A-IoT gateway solutions for the Smart Home, Industrial and City with fog/Edge to Cloud connectivity  Secure: Secure Boot, Secure Debug, Tamper Detect, Trust Zone and Trust Architecture support Acceleration & Offload:  >2Gbps IPSEC encrypted traffic Performance HW Cryptographic Accelerators, CAN & QUICC Engine for industrial protocols Video Surveillance: Secure Network Video Surveillance with > 60 channels   Product Link LS1021A-IoT Gateway Reference Design LS1021A-IoT Gateway Reference Design | NXP 
查看全文
Vital signs patient monitoring module using K60 Family MCU. Medical grade device, meets stringent safety / regulatory requirements Multi channel, real time data collection and processing:  Electrocardiogram, blood pressure, blood oxygenation etc. Usable as bed-side unit or part of distributed patient monitoring system This Project of Interest If You: Are interested in industrial medical products Are interested in real time analysis of live sensor data Description The module was developed as main functional part of portable patient monitor. It has a compact design, and unified serial interface to the host unit.  We developed it as a single board PC designed for main patient monitor application hosting and system purposes. The module provides comprehensive solution for patient vital signs monitoring. It has simplified connections, requiring only a power connection and a single data connection to the host or the distributed monitoring system. The design also meets the safety requirements for galvanic isolation of the patient. Kinetis K60 Family MCU was used as a core of this module, for data acquisition, signal preprocessing (digital filtration), data analysis and system tasks including extended supervisor functionality (with additional NIBP reserve/alarm system). The module has the following features: Module can be used in a bed-side unit, or part of a distributed monitoring system 7-lead electrocardiogram (ECG) (3-lead capable mode without RLD); Respiration rate (transimpedance on ECG lead I or lead II); SpO2 (oxygen saturation) using Nellcor OxiMax™ technology NIBP (noninvasive blood pressure) with patient adaptive fast measure mode for continuous monitoring, STAT mode; Body temperature, 2 channels Optional IBP (invasive blood pressure) up to 4 channels. This module meets all IEC safety requirements and is CE certified (as a part of patient monitor). Full Listing of Products/Components Protected by NDA IoT Physical Modules Sensors ECG / Respiration Blood oxygenation Blood pressure: invasive, non-invasive Body temperature Kinetis K60 MCU used for: Data acquisition Signal preprocessing and filtering Analysis, result output Supervisory functions Alarm generation IoT System Capabilities Under NDA
查看全文
Connecting the Streets of Austin with Live V2X Demonstration – NXP FTF 2016 “Together with Siemens and Electric Cab of Austin NXP is showing how V2X and other connected technologies are going to change the face of our cities as we know them – making them more efficient, cleaner and less congested” Demo / product features V2X technology warns drivers of traffic hazards, increasing the safety for the driver, while taking people or objects into account, essentially “seeing around corners”. V2X technology warns drivers of traffic hazards even one mile ahead, increasing the safety for the driver, while taking people or objects into account, essentially “seeing around corners”. The strength of V2X comes from its ability to take control of traffic. V2X technology helps make roads safer and eases traffic by warning drivers and presenting alternatives when problems occur. For example, when only one lane is open, the V2X system controls on-coming vehicles with traffic lights to safely share the single lane. V2X will also advise drivers on optimal speed to pass the traffic light during a green phase and the remaining time of the green signal. V2X-enabled traffic lights detect pedestrians, cyclists and other vulnerable road users and signal for crossing vehicles to stop to allow the pedestrians to cross Transparent truck with IoT truck V2X – V2V Drone-to-car communication Emergency vehicle approaching Security – hacker use case Pedestrian crossing Real-time camera video streaming over 802.11p from IoT truck Vulnerable road user detection based on RFID tags and broadcast VRU warning via V2X NXP Recommends V2X comms RoadLink Chipset RF Transceiver (TEF5x00) Baseband IC (SAF5x00) Security IC (SXF1700) Dolphin 77GHz Radar Chip Ethernet Switch Videos
查看全文
Demo Owner: Jeffrey Maguire See a complete multi-tenant data center platform running the OpenStack® cloud OS on QorIQ multicore SoCs.     Features Open Stack Cloud OS multi-tenant data center platform supporting NFV service chaining on QorIQ Processing Platforms P4080 / T4240 multicore ScCs IPTables / EBT Tables firewall as a cirtual service for tenant isolation HAProxy server load balancing as a virtual service   Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core P4080: QorIQ P4080/P4040/P4081 Communications Processors with Data Path  
查看全文
Description   An ultrasonic-based measurement or a camera implementation are a key part of applications dealing with non-contact object distance measurement and object detection, like an automotive parking distance sensor, blind spot detection and object detection. For an ultrasonic implementation, the S12ZVC integrates a 16-bit MCU, automotive voltage regulator, CAN physical layer, and high-speed timers with input capture and output compare, making it a single chip solution for low-end parking aid systems. For a camera implementation, the i.MX 8 applications processor along with the S32V234 vision processor offers the power required for image processing and intercommunication between multiple cameras and modules.   Features   Automotive voltage regulator CAN physical layer High speed timers with input capture and output compare Ultrasonic technology or cameras for the detection and avoidance of close objects   Block Diagram       Products   Category Name 1: MCU Product URL 1 S12ZVC Mixed-Signal MCUs|MagniV | NXP  Product Description 1 The S12ZVC platform, part of the S12 MagniV® mixed-signal MCU family, offers a low-cost, highly integrated solution that enables the design of smallest possible automotive CAN-termination nodes, while the family concept gives you scalability for platform design. Product URL 2 i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4 | NXP  Product Description 2 Fast multi-OS platform deployment via advanced full-chip hardware virtualization and domain protection. Incorporate vision and speech recognition interactivity via a powerful vision pipeline and audio processing subsystem. Product URL 3 S32V234 Vision Processor | NXP  Product Description 3 The S32V234 MPU offers an Image Signal Processor (ISP), powerful 3D Graphic Processor Unit (GPU), dual APEX-2 vision accelerators, automotive-grade reliability, functional safety, and security capabilities for supporting computation intensive ADAS, NCAP front camera, object detection and recognition, surround view, and automotive image processing.   Category Name 2: Ethernet Product URL 1 SJA 110EL | Five ports AVB Automotive Ethernet Switch | NXP  Product Description 1 The SJA1105EL Ethernet switch offers a flexible solution for implementing modular and cost-optimized ECUs capable of supporting any in-vehicle connectivity requirement. Product URL 2 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver. Product URL 3 TJA1102/TJA1102S | Automotive Ethernet Transceivers | NXP  Product Description TJA1102 (TJA1102S) is a highly integrated dual (respectively single) port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Name 3: Power Management Product URL 1 PMIC for high-performance applications | NXP  Product Description 1 The PF8100/PF8200 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.   Category Name 4: CAN Product URL 1 TJA1057 | High speed CAN transceiver | NXP  Product Description 1 The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus.   Documentation S32R Radar Signal Compression: https://www.nxp.com/docs/en/application-note/AN5375.pdf    Tools Product Link DEVKIT-S12ZVC: Development Board for 9S12ZVCA192 MCU Evaluation DEVKIT-S12ZVC development platform for S12ZVC | NXP  MCIMX8QM-CPU: i.MX 8QuadMax Multisensory Enablement Kit (MEK) i.MX 8QuadMax/QuadPlus Multisensory Enablement Kit | NXP  S32V234EVB: S32V Vision and Sensor Fusion Evaluation System S32V Vision and Sensor Fusion Evaluation System | NXP  OM14500-TJA1102: Evaluation Board, TJA1102HN 100BASE-T1 Automotive Ethernet PHY TJA1102/S Evaluation Board | NXP  SJA1105Q-EVB: Ethernet Switch & PHY Evaluation Board. SJA1105Q-EVB | Ethernet Switch and PHY Evaluation Board | NXP 
查看全文