NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Overview   NXP is a one-stop partner for the different technologies needed to power major home appliances. They need a robust, reliable and attractive user interface, a powerful motor control optimized for efficiency and low noise as well as secure and accurate environment sensing. NXP portfolio counts with multiple processing solutions ranging from MCUs to multicore MPUs enabling motor control, system control and advanced HMI. This solution is based on a Kinetis Ke1xF-168 MHz MCU. This 5 V solution with the high-performance Cortex-M4 core running up to 168 MHz, integrates CAN 2.0B compliant FlexCAN and provides a highly reliable serial communication interface for industry applications. Block Diagram Block-Diagram-Home-Appliance-Control-Dryer-Control-PNG.png Block-Diagram-Home-Appliance-Control-Refrigeration-Control-PNG.png Products Category MCU Product URL KE1xF: Kinetis KE1xF-168MHz, Performance with CAN 5V Microcontrollers based on Arm® Cortex®-M4  Product Description Kinetis KE1xF MCUs are the high end series MCUs in Kinetis E family, providing robust 5V solution with the high performance Arm® Cortex®-M4 core running at up to 168 MHz.   Category Power Management Product URL 1 TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description 1 The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies. Product URL 2 MC33813: One Cylinder Small Engine Control IC  Product Description 2 The NXP® MC33813 is an engine control analog power IC delivering a cost-optimized solution for managing one and one-cylinder engine.   Category Driver Product URL PCA9959: 24-Channel SPI Serial Bus 63 mA/5.5 V Constant Current LED Driver  Product Description The PCA9959 is a daisy-chain SPI-compatible 4-wire serial bus controlled by a 24-channel constant preset current LED driver optimized for dimming and blinking 63 mA Red/green/blue/amber (RGBA) LEDs.   Category Sensor Product URL PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.
記事全体を表示
Overview   NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier. Home appliances are part of our daily lives and have been evolving with us. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance. From gas cooktops to inductive and RF cooking; electric toothbrushes with low-energy consumption and battery charging; blenders with efficient, reliable and robust motor control, and all of them need to have sensing options and secure connectivity to offer a personalized and optimal experience. Block Diagram Block-Diagram-Cooking-Appliance-PNG.png   Products Category MCU Product URL KE1xZ: up to 72MHz, 5V main stream CM0+ MCU with NXP Touch (TSI) and CAN control  Product Description KE1xZ MCUs are based on the Arm® Cortex®-M0+ core, running up to 72 MHz.   Category Power Management Product URL TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies.   Category Drivers Product URL 1 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 2 PCF8579: LCD column driver for dot matrix graphic displays  Product Description 2 The PCF8579 is a low power CMOS LCD column driver, designed to drive dot matrix graphic displays at multiplex rates of 1:8, 1:16, 1:24 or 1:32. Product URL 3 NX5P2924CUK: Logic controlled high-side power switch  Product Description 3 The NX5P2924C is a high-side load switch which features a low ON resistance N-channel MOSFET with controlled slew rate that supports 2.5 A of continuous current.   Category RTC Product URL PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.  
記事全体を表示
Overview   As gaming application needs real time, quick and fast reaction, user would like to have low latency solution for gaming application. Existing BT solution has higher latency. Also power consumption is critical in the design with limited battery capacity. NXP’s gaming headset solution combined with low latency and lower power consumption than competitors. We provide two platforms. One use KL27 MCU and the other one use LPC5528 MCU as processor. The key different feature between these two MCU platform is the audio resolution support. KL27 platform supports 48K sampling rate and LPC5528 platform supports USB audio up to 96K sampling rate. We design USB dongle and headset side solution, either module or Arduino interface H/W design. Also PMIC is important in the headset side. NXP can provide MCU, BLE and PMIC for this application. Block Diagram Block-Diagram-Gaming-Headset-Dongle-PNG.png Block-Diagram-Gaming-Headset-KL27-PNG.png Block-Diagram-Gaming-Headset-LPC5528-PNG.png Products Category MCU Product URL 1 KL2x: Kinetis® KL2x-72/96 MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core  Product Description 1 The Kinetis® KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller or a full-speed crystal-less USB 2.0 device controller in addition to the Kinetis KL1x series. Product URL 2 LPC552x/S2x: Mainstream Arm® Cortex®-M33-based Microcontroller Family  Product Description 2 The LPC552x/S2x MCU family further expands the world’s first general purpose Cortex-M33-based MCU series   Category Power Management Product URL PCA9420: PMIC for Low Power Applications  Product Description The PCA9420 is a highly integrated Power Management IC (PMIC), targeted to provide power management solution for low-power microcontroller applications or other similar applications powered by Li-ion battery.   Category Wireless Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  Product Description The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.
記事全体を表示
Overview   Digital dashboard market is growing, especially e-Scooter, E-bike demand are also growing. This solution will cover a wide range of uses for identification and vehicular applications. This solution is based on i.MX RT technology and our NFC portfolio products. Near Field Communication (NFC) is a fast, intuitive technology that lets you interact securely with the world around you with a simple touch. NFC wireless proximity technology is available in billions of smartphones, tablets, consumer and industrial electronics—with new devices arriving almost daily. Block Diagram Block-Diagram-eScooter-NFC-Access-&-Battery-Communication-PNG.png Products Category MCU Product URL 1 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 2 LPC551x/S1x: Baseline Arm® Cortex®-M33-based Microcontroller Family  Product Description 2 The LPC551x/S1x MCU family expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility.   Category Charger Product URL 1 MWCT1x23: 65W+ Wireless Power Transmitter Controller  Product Description 1 The NXP® MWCT1x23 65W+ Wireless Power Transmitter Controller IC provides high speed control loops, robust foreign object detection, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic. Product URL 2 MWPR1x24: 65W+ Wireless Power Receiver with Integrated Radio  Product Description 2 The NXP® MWPR1x24 65W+ Wireless Power Receiver Controller with Integrated Radio IC provides all receiver parameters monitoring, communication with transmitter, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic.   Category Wireless Product URL 1 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 1 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.   Category NFC Product URL 1 PN5180: Full NFC Forum-compliant frontend IC  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Product URL 2 PN7462: NFC Cortex®-M0 all-in-one microcontroller with optional contact interface for access control  Product Description 2 The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. Product URL 3 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 3 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services.   Category Peripherals Product URL 1 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 2 TJA1041A: High-speed CAN transceiver with standby and sleep mode  Product Description 2 The TJA1041A provides an advanced interface between the protocol controller and the physical bus in a Controller Area Network (CAN) node. Product URL 3 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 3 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.
記事全体を表示
Overview   Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance. NXP® delivers all-encompassing solutions engineered to meet the environmental, longevity and energy-efficient requirements of smart buildings, from lighting to HVAC, networking to building access and beyond. Our integrated product features are helping to drive the next wave of intelligent buildings, lower system costs and speed time-to-market.   Use Cases   Smart Control and Access Building Safety HVAC Lighting Security Surveillance Connectivity   Block Diagram BlockDiagram-BuildingHomeAutomation-PNG.png   Products Category MCU Product URL K70_120: Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core  Product Description The Kinetis® K70 MCU family offers industry-leading low power and mixed-signal analog integration for applications such as industrial control panels, navigational displays, point-of-sale terminals, and medical monitoring equipment.   Category Power Management Product URL 1 TEA1723FT: HV Start-up Flyback Controller with Integrated MOSFET for 11 W Applications, F~Burst = 1750 Hz  Product Description 1 The TEA1723 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 11 W) and operates directly from the rectified universal mains input. Product URL 2 NTS0104: Dual supply translating transceiver; open drain; auto direction sensing  Product Description 2 The NTS0104 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.   Category Zigbee Product URL JN5189/88 (T): High Performance and Ultra-low power MCUs for Zigbee® and Thread with Built-in NFC option  Product Description The JN5189 portfolio is designed to power the next generation of very low current wireless devices, supporting Zigbee 3.0, Thread, and IEEE 802.15.4.   Category Sensors Product URL 1 PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description 1 The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 2 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.   Category Drivers Product URL 1 PCF85176: 40 x 4 universal LCD driver for low multiplex rates  Product Description 1 The PCF85176 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. Product URL 2 PCA9633: 4-bit Fm+ I²C-bus LED driver  Product Description 2 The PCA9633 is an I²C-bus controlled 4-bit LED driver optimized for Red/Green/Blue/Amber (RGBA) color mixing applications.   Category Interfaces Product URL 1 SC16IS752_SC16IS762: Dual UART with I²C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support  Product Description 1 The SC16IS752/SC16IS762 is an I²C-bus/SPI bus interface to a dual-channel high performance UART offering data rates up to 5 Mbit/s, low operating and sleeping current; it also provides the application with 8 additional programmable I/O pins. Product URL 2 TDA5051AT: Home automation modem  Product Description 2 The TDA5051A is a modem IC, specifically dedicated to ASK transmission by means of the home power supply network, at 600 baud or 1200 baud data rate. It operates from a single 5 V supply. Product URL 3 PCA9848: 8-channel ultra-low voltage, Fm+ I2C-bus switch with reset  Product Description 3 The PCA9848 is an ultra-low voltage, octal bidirectional translating switch controlled via the I²C-bus. Product URL 4 PCA6408A: Low-voltage, 8-bit I²C-bus and SMBus I/O expander with interrupt output, reset, and configuration registers  Product Description 4 The PCA6408A is an 8-bit general purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I²C-bus interface. Product URL 5 PCA9629APW: Fm+ I2C-bus advanced stepper motor controller  Product Description 5 The PCA9629A is an I²C-bus controlled low-power CMOS device that provides all the logic and control required to drive a four phase stepper motor.  
記事全体を表示
Overview   NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier. Bringing solutions that listen, learn and adapt into the places we call home for more comfort, safety and convenience. Our robust product portfolio provides MCU, sensor, wireless connectivity, interface solutions, and anti-tamper products for your temperature metering and control applications. This solution is based on the i.MX RT1060 series. This new series introduces additional features ideal for real-time applications.   Block Diagram Block-Diagram-Thermostat-PNG.png Products Category MCU Product URL i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families.   Category Wireless Product URL 1 NTAG I2C plus: NFC Forum Type 2 Tag with I2C interface  Product Description 1 The NTAG I2C plus combines a passive NFC interface with a contact I2C interface. Product URL 2 88W8977: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 4 (802.11n) + Bluetooth® 5 Solution  Product Description 2 The 88W8977 System-on-Chip (SoC) is a highly integrated single-chip solution that incorporates both Wi-Fi (2.4/5 GHz) and Bluetooth technology.   Category Secure Element Product URL  EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.   Category Peripherals Product URL 1 PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description 1 The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 2 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 3 NX3P1108UK: Logic controlled high-side power switch  Product Description 3 The NX3P1108 is a high-side load switch which features a low ON resistance P-channel MOSFET that supports more than 1.5 A of continuous current.
記事全体を表示
Overview   In the power supply and distribution system, TTU (Transformer Terminal Unit) is used to collect and control the information of the distribution transformer. It can monitor the operation condition of the distribution transformer in real time and transmit the collected information to the main station or other intelligent devices to provide the data needed for the operation control and management of the distribution system. NXP provides many solutions on electricity conversion, including AC to AC, AC to DC and DC to DC converters NXP has a broad portfolio of software and processors for Smart Grid market. Regarding software, NXP has original LSDK Linux with Docker supporting and Edgescale solution for edge computing; Regarding processors, NXP has scalable solution from 1xA53 to 16xA72.   Block Diagram Block-Diagram-Transformer-Terminal-Unit-PNG.png Products Category MPU Product URL Layerscape® 1043A and 1023A Multicore Processors  Product Description The LS1043A processor was NXP's first quad-core, 64-bit Arm®-based processor for embedded networking.   Category Bluetooth Product URL QN9090/30(T): Bluetooth Low Energy MCU with Arm®Cortex®-M4 CPU, Energy efficiency, analog and digital peripherals and NFC Tag option  Product Description The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Peripherals Product URL 1 PCF85063B: Tiny Real-Time Clock/calendar with alarm function and SPI‑bus  Product Description 1 The PCF85063BTL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description 2 The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms. Product URL 3 NTS0101: Dual supply translating transceiver; open drain; auto direction sensing  Product Description 3 The NTS0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.
記事全体を表示
Overview   NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier. Bringing solutions that listen, learn and adapt into the places we call home for more comfort, safety and convenience. Home appliances are part of our daily lives and have been evolving with us. NXP´s i.MX families, offer reliable and robust motor control with HMI capabilities. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance.   Use Cases Refrigerators Dishwasher Washing machines RF Cooking Dryers Voice-controlled appliances Thermostat   Block Diagram Major Home Appliance Block-Diagram-Generic-Smart-Appliance-Major-Home-Appliance-PNG.png Small & Medium Appliance Block-Diagram-Generic-Smart-Appliance-Small-&-Medium-Appliance-PNG.png   Products   Category MCU/MPU Product URL 1 i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description 1 The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency. Product URL 2 i.MX 8M Nano - Arm® Cortex®-A53, Cortex-M7  Product Description 2 NXP's i.MX 8M Nano applications processor provides cost-effective integration and affordable performance for smart, connected, power-efficient devices requiring graphics, vision, voice control, intelligent sensing and general-purpose processing. Product URL 3 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 3 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 4 i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description 4 The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category Wireless Product URL 1 NTAG® 5 link: NFC Forum-compliant I2C bridge for IoT on demand  Product Description 1 NXP’s NTAG 5 link lets designers of sensor-equipped systems add an NFC interface with a wired host interface that’s configurable as an I2C master/slave, a Pulse Width Modulator (PWM), or a General-Purpose I/O (GPIO). Product URL 2 88W8977: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 4 (802.11n) + Bluetooth® 5 Solution  Product Description 2 The 88W8977 System-on-Chip (SoC) is a highly integrated single-chip solution that incorporates both Wi-Fi (2.4/5 GHz) and Bluetooth technology. Product URL 3 88W8887: 1x1 Dual-band Wi-Fi®5 (802.11ac) and Bluetooth®4.2 Combo Solution  Product Description 3 The 88W8887 is a highly integrated connectivity solution enabling 1x1 802.11 ac Wi-Fi 5 and Bluetooth 5.0 in a single-chip.   Category Power Management Product URL 1 TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description 1 The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies. Product URL 2 PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description 2 The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Peripherals Product URL 1 PCAL6408A: Low-voltage translating, 8-bit I²C-bus/SMBus I/O expander  Product Description 1 The PCAL6408A is an 8-bit general purpose I/O expander that provides remote I/O expansion for many microcontroller families via the I²C-bus interface. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 3 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 3 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.
記事全体を表示
iMXRT eLCDIF 时钟参数计算工具,能够根据用户输入的RGB接口LCD Panel的规格书时序数据,快速计算eLCDIF模块和相应的PLL时钟配置参数,并直接用于RT105x和RT106x的SDK代码中,用于方便用户在iMXRT平台上快速适配新的LCD屏幕。 Products Product Category NXP Part Number URL MCU MIMXRT1050 MIMXRT1060 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-... https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-mcus/i-mx-rt1060-crossover-mcu-with-arm-cortex-m7-core:i.MX-RT1060   SDK SDK Version URL MCUXpresso SDK mcuxpresso.nxp.com
記事全体を表示
       YAFFS是第一个在GPL协议下发布的、基于日志的、专门为NAND Flash存储器设计的、适用于大容量的存储设备的嵌入式文件系统。一般MCU系统使用YAFFS系统要求的性能及资源比较多,高性能的i.MXRT系列正好能够满足此要求。     本文基于野火i.MXRT 1052核心板及其上的NandFlash探讨Nand文件系统的原理及实现方式,并探讨了在此基础上如何建立Yaffs文件系统。 Products Product Category NXP Part Number URL MCU MIMXRT1050 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-mcus/i-mx-rt1050-crossover-mcu-with-arm-cortex-m7-core:i.MX-RT1050   Tools NXP Development Board URL 野火i.MXRT核心板/开发板 https://ebf-products.readthedocs.io/zh_CN/latest/i.mx-rt/ebf_i.mx-rt1052.html   SDK SDK Version URL Yaffs file system https://yaffs.net/ MCUXpresso SDK mcuxpresso.nxp.com  
記事全体を表示
About this demo This Demo contains fully working software to show the implementation of two great features from the QN9080SIP-DK. The BLE in this board provides a Beacon solution to be implemented, based on the SDK example downloaded in the https://mcuxpresso.nxp.com/en/select As previously mentioned, this demonstration is based on the Beacon example from the QN9080 SDK, along with the AN12319SW for using the NT3H2211 Tag. The main objective of this demo software is to write a string in the NTAG memory and be able to read the content using the NTAG stack (from the AN12319 project). Then trigger a message update to be advertised from the beacon. Project Scope Write an NDEF message with a smartphone, using NXP's TagWrite App into the NT3H2211. Be able to start advertising the 6-byte code/message using the BLE stack from the SDK version 2.2.3 into the MCUXpresso v11.2.1. Useful Links Link Description https://mcuxpresso.nxp.com/en/builder SDK Builder https://www.nxp.com/products/wireless/bluetooth-low-energy/fully-certified-module-supporting-bluetooth-and-nfc:QN9080SIP QN9080SIP full documentation https://www.nxp.com/docs/en/application-note/AN12319.pdf A document explaining brief integration for pairing using the NTAG https://www.nxp.com/docs/en/application-note-software/AN12319SW.zip  The respective Software for the AN12319   Required Items Link Description https://www.nxp.com/products/wireless/bluetooth-low-energy/a-highly-extensible-platform-for-application-development-of-qn908x:QN9080DK Board in which the demo was created and tested Android Smartphone Smartphone with IoT Toolbox and TagWriter App IoT Toolbox App https://play.google.com/store/apps/details?id=com.freescale.kinetisbletoolbox TagWriter App https://play.google.com/store/apps/details?id=com.nxp.nfc.tagwriter   Hardware Diagram   image.png   Step-by-Step Guide for testing the Demo Get the QN9080 SDK form SDK Builder  image.png Install the QN908x SDK into your MCUXpresso image.png Import the attached file into MCUXpresso on File > Open Projects from File System image.png   Connect properly the NTAG antenna from the kit as shown in the Hardware Diagram. Connect the QN9080SIP-DK using a micro-USB cable. image.png Flash the project into the board and Push Button 1 from the board while running. image.png Open the TagWriter App from your phone and select the Write option. Create a New Plain text element and write any positive float number (< 0.0). Select the Save and Write button. Approach the phone into the NFC antenna. image.png Press Button 1 again to restart the BLE advertising Open the IoT Toolbox App. Select the Beacons option. You should be able to visualize the new payload messages from the device. image.png Note: These messages are representation in decimal from the actual 4-byte (32-bit) number. Each letter is composed of 2, 8-bit numbers. This RAW representation is for proof of concept purposes. This application can be replaced by another BLE device in scanning mode to perform a data post-process.  Additional Demo Information These next steps are intended to guide the developer to an easier understanding of the modifications that were made from the base project. This example provides a guide to learn the basic functionality of the high-level NTAG stack.   Select the FreeRTOS Beacon example from wireless_examples -> Bluetooth in the QN9080 SDK. After being sure that this demo works properly on our QN9080SIP-DK we need to import from the file system the AN12319 project. For being sure everything works, we can also test this project, inside it there is a file called: app_ntag.c inside the source directory. Inside this file, on the Public Functions section, we are able to modify the NDEF_Pairing_Write() and NDEF_Demo_Write() functions for our purposes. The first function is used as the name mentions, to execute the example for pairing our phone with the board without the need to type any pairing code. The second function writes an NDEF in the NTAG and can be read from the phone App TagInfo or TagWriter. To start with the actual creation of the application I used this project: "qn908xcdk_wireless_examples_bluetooth_hid_device_freertos" and started importing the beacon files needed from the beacon FreeRTOS example. As you can observe, this job facilitates a lot because of the similar structure between both projects, this will simplify the tasks and will help us not to get lost. Due to the fact that we started using the HID Device project, all the NTAG stack was already there so we will only be going to focus on the source directory for the additions and modifications. Starting with the erasing of the hid_device.c and .h, these files won't be required for this project. The beacon.c and .h are required to be in this project for the beacon functionalities and routines, this files depend on the Bluetooth stack, the general framework files, and the common files from the source directory. The app_config file has all the BLE needed configurations to set the parameters and respective structures. This is where the initial advertising message will be configured. For the NTAG configurations, the app_ntag file containing the high-level nTag functions for Read/Write capabilities that depends on the NTAG stack (NTAG_I2C/XXX) The ApplMain had some of the most significant changes due to being the main file that calls the BLE functions at the start and also manages the Interrupt used to trigger our own project functions using FD. The files that changed were, as mentioned above, ApplMain.c and app_ntag.c/.h . This has to do with the fact that we will only are going to change the functions called when a Tag Writer is in the field of the NFC antenna and how this data is processed in order to be read and sent to the aData array by using its structure. As you can see in the app_ntag.c file, the last two functions: NDEF_read_test() and getDataNDEF() represent the main changes in this file. Along with the pin configuration for FD managing in the ApplMain.c
記事全体を表示
This demo which shows a complete Ethernet AVB audio amplifier solution built with NXP silicon and software.     Features Audio Video Bridging for automotive infotainment purposes System AVB amplifier for car audio nodes Analog video/audio is converted into AVB and outputs to vybrid Tower running AVB stack Featured NXP Products Vybrid Qorivva MCU Development Hardware Used Vybrid TWR board
記事全体を表示
ARM's Ronan Synnott demonstrates the Keil Microcontroller Development Kit (MDK) at the 2014 FTF-Americas. The MDK is a complete software development environment for the Kinetis device family.   Features Demonstrating Keil's Microcontroller Development Kit (full feature debug IDE from ARM) solution Connecting via Ulink Pro JTAG connector ARMCC (ARM compiler) View registers, view memory, etc. Values update on the fly, logic analyzer to visualize values in a system and display on a timeline format   Featured NXP Products Kinetis Microcontrollers Links ARM  
記事全体を表示
Demo Owner Brian Gildon   Timesys Vice President of Business Development, Brian Gildon demonstrates various NXP based applications for optimized performance devices. Demonstrations include  NXP's Vybrid TWR-VF65GS10 board on Linux, a fast boot demonstration using i.MX 6 platform on Linux and finally a Sabre SDP a multi-touch interface design for designers who want simple branding.   Features Timesys - Linux tools services and training First demo: Vybrid tower board demo RTOS and Linux running simultaneously Second demo: Boot up Android quickly from a cold boot Third demo: Accelerated video demo vs non-accelerated video comparison Fourth demo: QT widget support on a multi-touch interface   Product Link SABRE Board for Smart Devices Based on the i.MX 6Quad Applications Processors i.MX 6Quad SABRE Development Board | NXP  VFxxx Controller Solutions VFxxx Controller Solutions based on Arm® Cortex® A5 and M4 Cores | NXP  Links Tymesys  
記事全体を表示
Demo Owner: Juan Antonio Gutierrez Rosas Juan Gutierrez, applications engineer at NXP Semiconductor, demonstrates the 2D graphics responsiveness and versatility of the Vybrid controller.     Features 2D graphics responsiveness and versatility of the Vybrid Processor controller Single Vybrid driving the LCD controller running using interface to control settings for 2 different zones Entire demo does not use any graphics processing unit. The graphics seen are rendered and animated using the Vybrid's display control unit memory accesses done using Direct memory Accesses (DMA) to free most of the ARM core to focus on other tasks Easier to program than a typical graphic processor 1.5 MB of on chip static RAM. The demo does not use external memory Featured NXP Products Product Link VFxxx Controller Solutions https://www.nxp.com/products/processors-and-microcontrollers/legacy-mcu-mpus/vfxxx-controller:VYBRID?&tid=vanVYBRID Vybrid Controller Solutions Tower System Module Vybrid VF6xx Tower System Kit with Arm DS-5 | NXP  Links VF3xx: Vybrid family with ARM® Cortex™-A5, 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch VF5xx: Vybrid family with ARM® Cortex™-A5, 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch VF6xx: Vybrid family with ARM® Cortex™-A5 + Cortex-M4, 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch  
記事全体を表示
Demo Owner: Carlos Neri Want to learn how to create USB based speakers? In this video, you'll learn how you can build speakers to play any sound from any USB system using only TOWER K40X256, TWR-Audio and TWR- serial modules. Watch how you can increase and decrease volume as well as change the frequency on the fly without any audio distortion.     Features Entirely built on the K40X256 Tower system Features HID for volume control to the host USB Stack Featured NXP Products TWR-K40X256: Kinetis K40 Tower System Module TWR-SER: Serial (USB, Ethernet, CAN, RS232/485) Tower System Module TWR-SER2: Enhanced Serial (Dual Ethernet, High-Speed USB) Tower System Module TWR-AUDIO-SGTL: SGTL5000 Codec Tower System Audio Module TWR-ELEV: Tower System Elevator Module Links Tower System Modular Development Platform  
記事全体を表示
This in home energy display  and Solar Panel demo illustrates a very low-cost  solution for real-time energy monitoring . A DSC-based dedicated control PV inverter from Future supports the MPPT algorithm for optimal power delivery from the solar panel.   Features This Solar Panel demo illustrates a very low-cost connectivity solution for real-time energy monitoring A DSC-based dedicated control PV inverter from Future supports the MPPT algorithm for optimal power delivery from the solar panel    
記事全体を表示
A sample refrigerator design with two microcontrollers.  The K70 controls the user touch display and while the MC56F8257 DSC manages and controls the compressor.     Features See how NXP ICs work together in this refrigerator reference design LCD controller Graphics controllers and touch sensing interface Graphics being driven by the Kinetis Microcontrollers K70 Compressor is controlled by a Digital Signal Controller (DSC) driving a sensorless permanent magnet vector control of the motor Featured NXP Products Product Link Kinetis® K7x Graphic LCD Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Kinetis® K7x Graphic LCD Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core | NXP  Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core Arm Cortex-M4|Kinetis K70 120-150 MHz 32-bit MCUs | NXP  DSC MC56F8257 Motor Control Tower System Module DSC MC56F8257 Motor Control Tower Module | NXP  Links Digital Signal Controllers Kinetis MCUs based on ARM® Cortex®-M Cores  
記事全体を表示
Oracle's James Allen demonstrates a variety of NXP hardware running Java technology, a NXP-based IoT Gateway involved in capturing, analyzing and transmitting healthcare data, and a NXP-based IoT Gateway involved in capturing, filter, analyzing and integrating M2M data to enterprise systems, including business processes.   Featured NXP Products K70 Kinetis i.MX6
記事全体を表示
Features Overview of an NXP based IoT demo emulating an HVAC system. See how the cloud IoT can provide value for consumers, service companies and device manufacturers Built around the Kinetis Microcontroller KL25Z The Kinetis Microcontroller drives an Xbee ZigBee radio as a well as a display that simulates the specific thermostat in the residential or commercial building to see the temperature reading and if the fan is running Gateway takes the data and send it via cellular to the device cloud Allows customer to view data and to set points and look operational status and history as well as for preventive maintenance Featured NXP Products Product Link Kinetis® KL2x-72/96MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Arm® Cortex®-M0+|Ultra-Low Power Kinetis® KL2x USB MCU | NXP  Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  Links NXP Connect - Digi  
記事全体を表示