Overview
The IoT Low Power Sensor Node reference design is a compact form factor, open source design. It enables low power nodes based on IEEE 802.15.4 protocols such as Thread and ZigBee to communicate data to a wireless sensor network. NXP supplements the Kinetis KW2xD with tools and software that include hardware evaluation and development boards, software development IDE and demo applications and drivers.
Features
MKW24D512 802.15.4 Kinetis MCU
Full IEEE 802.15.4 compliant wireless node for Thread network
Reference design area with small footprint, low-cost RF node
Integrated PCB meander horizontal antenna
2 Interrupt push button switches (LLWU)
1 FXOS87000CQ Combo sensor
Block Diagram
Board
Design Resources
記事全体を表示