恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
This demo uses a magnetic field around a magnet to simulate Hydraulics and Pneumatics system control of a valve.   Demo / product features Valve Controller SoC: MC34SB0800 (Octal valves driver) and MC34SB0410 (Quad valves driver) Integrated coil drivers with current regulation or PWM mode Safe switching off mode for safety and robustness SPI interface to command all functions Fault management (under/overvoltage, over temperature, open load, overcurrent…)   NXP Recommends Product Link Tower Board - SB0800, Octal Valve/Pump Controller SoC Tower Board - SB0800, Octal Valve/Pump Controller SoC | NXP  Tower Board - SB0410, Quad Valve/Pump Controller SoC Tower Board - SB0410, Quad Valve/Pump Controller SoC | NXP  Processor Expert Valve Driver based on MC34SB0410 or MC34SB0800 SB0410 / SB0800 Valves Controller | NXP  Valve Driver based on MC34SB0410/MC34SB0800 Embedded Software: Valve Driver | NXP  Octal Valve Controller System on Chip https://www.nxp.com/products/power-management/smart-switches-and-drivers/low-side-switches/octal-valve-controller-system-on-chip:MC34SB0800?&fsrch=1&sr=1&pageNum=1 Quad Valve Controller System on Chip https://www.nxp.com/products/power-management/smart-switches-and-drivers/low-side-switches/quad-valve-controller-system-on-chip:MC34SB0410?&lang_cd=en          
查看全文
Explore MC06XSD200, MC10XSD200, MC16XSD200 and MC50XS4200 eXtreme switch products that are showcased using the Tower System for industrial lighting and motor applications. NXP's family of intelligent, dual high side eXtreme switches for 36 V systems offers devices with current capability ranging from one to 12 A DC that are fully compatible in footprint and software within the PQFN sub family. Each output can be programmed to be used for any kind of loads, including lamps, LEDs, motors or solenoids. This allows customers to design a flexible module which can become specific and optimized for a given application through software. NXP's 36 V eXtreme switch solution provides robust design, intelligence and safety needed for industrial applications up to 36 V supply voltage. With increased integration, the switch drives lighter-weight, smaller systems and a lower component count.       Features Up to 12 A steady-state current per channel Separate bulb and DC motor latched over-current handling Sleep mode with minimal supply current (< 10 µA @ 24 V) Individually programmable internal/external PWM clock signals Overcurrent, short-circuit, and overtemperature protection with programmable auto-retry functions Accurate temperature and current sensing Open-load detection (channel in OFF and ON state), also for LED applications (7.0 mA typ.) Normal operating range: 8.0 - 36 V, extended range: 6.0 - 58 V 3.3 V and 5.0 V compatible 16-bit SPI port for device control, configuration, and diagnostics at rates up to 8.0 MHz Compatible PCB foot print and SPI software driver among the family These products are included in NXP's Product Longevity Program with assured supply for a minimum of 15 years after launch Featured NXP Products MC06XSD200: MC06XSD200, Dual 6.0 mOhm High Side Switch - Data Sheet MC10XSD200: MC10XSD200, Dual 10 mOhm High Side Switch - Data Sheet MC16XSD200: MC16XSD200, Dual 16 mOhm High Side Switch - Data Sheet MC50XS4200  
查看全文
Demo Virtual Doctor       Features Connecting patients with clinicians anywhere, anytime, with real steaming secure patient data, vital signs, diagnostics, video conferencing Integrated Medical Tablet IDM100 is a secure HIPAA compliant healthcare platform designed for clinical and at home use Powered by NXP’s IMX6x MCU and was prototyped using the Healthcare AFE Reference Design   NXP Recommends i.MX 6Dual Processors|Advanced 3D Graphics Kinetis K20 100 MHz|ARM Cortex-M4|32-bit USB MCUs Power Management for i.MX Processors   Links Dictum Health   P13
查看全文
Demo NXP demonstrates the industry’s highest power LDMOS narrowband transistor for IFF and civil transponders     Demo / product features MMRF2010N 250 W Pulse 50 V LDMOS Transistor 250 W Peak, 1030-1090 MHz reference circuit Plastic package TO-270WB-14 50 Ohm Input matching Singe ended   MMRF1317H 1500 W Pulse 50 V LDMOS Transistor Highest power narrowband IFF transistor for defense and civil use Ceramic package NI-1230H-4S 1500 W Peak, 1030-1090 MHz reference circuit > 10:1 VSWR   NXP Recommends MMG3005N MMRF2010N MMRF1317H                                                                                                                         
查看全文
Demo     Hardware technology platform CPU-351-13 Board in gateway products M2M and IoT multi-service edge computing platforms Gateway connected to smart mirror - Updating information constantly Keywords: IP67 rugged module / Cellular Rapid development, everywhere cloud Links ARM Cortex-A9|i.MX 6 Multicore Processors|NXP Eurotech Group: embedded boards, rugged systems for integrated solutions - high performance computing CPU-351-13 : Low Power, Rugged i.MX6 SBC Eurotech
查看全文
Description With the development of new technologies in today’s world, the automotive industry is now capable of implementing new devices that allow drivers to have wider control of their automobiles. These devices could offer remote diagnostic services for vehicle monitoring, car security, GPS to optimize driving paths, and many other services. T-Box provides a remote communication interface for the vehicle as a wireless gateway. It can provide: Traffic data acquisition Travel track record Information and entertainment services such as navigation, news, weather and other information push Vehicle fault monitoring Vehicle remote control (open lock, air conditioning control, window control, transmitter torque limit, engine start and stop) Driving behavior analysis 4G wireless hotspot sharing and other services Features EMC controller support SDRAM CAN controller (from more than 2 CH to more than 3 CH) Small package (from LQFP to BGA) More I/O pins (more UART, SPI, I2C). Low power (GPIO wakeup and RTC wakeup) Cost effective Block Diagram Products Category Name 1: MCU Product URL 1 LPC1778FET208|Arm Cortex-M3|32-bit MCU | NXP  Product Description 1 The LPC1778FET208 is a low-power, cost-effective MCU featuring up to 512 KB Flash, 96 KB SRAM, 4 KB EEPROM and a wide assortment of connectivity peripherals, including up to five UARTs, three SPI/SSP, and three I²C. Product URL 2 LPC540XX Family of Microcontrollers (MCUs) | NXP  Product Description 2 The LPC54S016 offers power-efficiency and unique architecture, advanced HMI and flexible communication peripherals for real-time performance for the next-generation IoT. Category Name 2: Transceiver Product URL 1 TJA1041A | High-Speed CAN transceiver | NXP  Product Description 1 The TJA1041A is primarily intended for automotive high-speed CAN applications (up to 1 Mbit/s). Product URL 2 TJA1043 | High Speed CAN transceiver | NXP  Product Description 2 The TJA1043 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Product URL 3 TJA1051 | High-speed CAN Transceiver | NXP  Product Description 3 The TJA1051 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Category Name 3: Peripherals Product URL 1 MC33972 | MSDI with Suppressed Wakeup | NXP  Product Description 1 The 33972 Multiple Switch Detection Interface (MSDI) with suppressed wake-up is designed to detect the closing and opening of up to 22 switch contacts. This device also features a 22-to-1 analog multiplexer for reading inputs as analog. Product URL 2 Tiny Real-Time Clock/calendar | NXP  Product Description 2 The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock. Product URL 3 ±2g/±4g/±8g, Low g, 14-Bit Accelerometer | NXP  Product Description 3 The FXLS8471Q accelerometer is highly versatile and ideal for industrial, consumer and automotive high-performance, low-g applications that offer noise density, board mount offset, temperature performance, and sensitivity. Product URL 4 High-speed CAN core system basis chip | NXP  Product Description 4 The UJA1076A supports the networking applications used to control power and sensor peripherals by using a high-speed CAN as the main network interface. Tools Product Link OM13001: EA LPC1788 Evaluation Board EA LPC1788 Evaluation Board | NXP  LPC54S018M-EVK: LPCXpresso54S018M Development Board LPCXpresso54S018M Development Board | NXP  OM11059A: Demoboard for the I²C RTC PCF85063TP and PCF85063ATL Demoboard for the I²C RTC PCF85063TP and PCF85063ATL | NXP  Sensor Toolbox Development Boards for FXLS8471Q 3-Axis Linear Accelerometer FXLS8471Q 3-Axis Accelerometer Development Boards | NXP 
查看全文
ASH WARE's Andy Klump demonstrates a ETPU simulator as well as an MC33816 simulator at the FTF Americas 2014. Both simulators are popular in the automotive industry.       Features Demo of eTPU and MC33816 simulator. Both simulators are popular in the automotive industry Develop software in state machine visual tool Waveform window allows users to visualize different states using analog signals, single step, break points, etc. Featured NXP Products eTPU MC33816 Links Ash Ware  
查看全文
Demo Owner: Dominic Selvaraj Firstview Consultants' Dominic Selvaraj demonstrates a custom dashboard application for an 18-wheel truck using i.MX 6 processor at the FTF Americas 2014.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282651084001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Showcasing a secondary dashboard application for 18 wheeler trucks The dashboard features a touchscreen interface and runs Android operating system It has 4 cameras in a model truck (360 view around the vehicle) The gauges have been transformed into virtual gauges driven by vector graphics Co-pilot navigation and multimedia radio on vehicle   Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Firstview  
查看全文
Description NXP’s enterprise storage server solution is focused on our new I²C Fast-mode Plus (Fm+) devices which go from zero to 1 MHz so you can go to the next design level with higher data rates and up to 540 pF bus loading. In computing, telecom and networking systems architecture the trend is for greater use of I²C-bus as a maintenance and control bus, so more bandwidth and more devices on the bus are required.   Block Diagram Products Category Name 1: Microprocessor Product URL 1 QorIQ® Layerscape 1043A | NXP  Product Description 1 The QorIQ® LS1043A processor is NXP's first quad-core, 64-bit Arm®-based processor for embedded networking, it delivers greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. The new 0.9V LS1043A delivers additional power savings for applications such as Wireless LAN and to Power over Ethernet systems.   Category Name 2: I²C-bus Level Translator Product URL 1 PCA9509P | NXP  Product Description 1 The PCA9509P is a level translating I²C-bus/SMBus repeater with two voltage supplies that enable processor low voltage 2-wire serial bus to interface with standard I²C-bus or SMBus I/O. While retaining all the operating modes and features of the I²C-bus system during the level shifts, it also permits extension of the I²C-bus by providing bidirectional buffering for both lines. Product URL 2 PCA9617A | NXP  Product Description 2 The PCA9617A is an IC that provides level shifting between low voltage (0.8 V to 5.5 V) and higher voltage (2.2 V to 5.5 V) Fast-mode Plus (Fm+) I²C-bus or SMBus applications. The static offset design of the port B PCA9617A I/O drivers prevents them from being connected to the static or incremented offset of other bus buffers. Product URL 3 PCA9306 | NXP  Product Description 3 The PCA9306 is a dual bidirectional I²C-bus and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.0 V to 3.6 V and 1.8 V to 5.5 V. The PCA9306 features a 2-bit bidirectional translator for SDA and SCL lines in mixed-mode I²C-bus applications and also provides bidirectional voltage translation with no direction pin.   Category Name 4: PCIe Switch Product URL 1 CBTL04083A; CBTL04083B | NXP  Product Description 1 The  CBTL04083A/B has minimized the impedance of the switch such that the attenuation observed through the switch is negligible, and also minimized the channel-to-channel skew as well as channel-to-channel crosstalk, as required by the high-speed serial interface.   Category Name 5: GTL Level Translator Product URL 1 4-bit LVTTL to GTL transceiver | NXP  Product Description 1 The GTL2014 is a 4-bit translating transceiver designed for 3.3 V LVTTL system interface with a GTL-/GTL/GTL+ bus, where GTL-/GTL/GTL+ refers to the reference voltage of the GTL bus and the input/output voltage thresholds associated with it.   Category Name 6: Memory Switch Product URL 1 CBTW28DD14 | NXP  Product Description 1 The CBTW28DD14 is a 14-bit bus switch/multiplexer (MUX) is designed for 1.5 V or 1.8 V supply voltage operation designed for operation in DDR2, DDR3 or DDR4 memory bus systems. The CBTW28DD14 uses NXP proprietary high-speed switch architecture providing high bandwidth, very little insertion loss at low frequency, and very low propagation delay, allowing use in many applications requiring switching or multiplexing of high-speed signals.   Category Name 7: I2C Mux Product URL 1 PCA9846 | NXP  Product Description 1 The PCA9846 is an ultra-low voltage, quad bidirectional translating switch controlled via the I²C-bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any or all SCx/SDx channels can be selected, determined by the programmable control register.   Category Name 8: Load Switch Product URL 1 Logic controlled high-side power switch | NXP  Product Description 1 The NX5P2924 is a high-side load switch that features a low ON resistance N-channel MOSFET with a controlled slew rate that supports 2.5 A of continuous current.   Category Name 9: I2C Expander Product URL 1 PCAL6416A | NXP  Product Description 1 The PCAL6416A is a 16-bit general-purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I2C-bus interface. The PCAL6416A has built-in level shifting feature that makes these devices extremely flexible in mixed-signal environments where communication between incompatible I/O voltages is required.   Category Name 10: Dip switch Product URL 1 PCA8550 | NXP  Product Description 1 The primary function of the 4-bit 2-to-1 I²C multiplexer is to select either a 4-bit input or data from a non-volatile register and drive this value onto the output pins.   Category Name 11: LED Dimmer Product URL 1 PCA9532 | NXP  Product Description 1 The PCA9532 is a 16-bit I²C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and backlight applications.   Category Name 12: VGA Switch Product URL 1 Low power DisplayPort to VGA adapter with integrated 1 : 2 VGA switch | NXP  Product Description 1 PTN3355 is a DisplayPort to VGA adapter with an integrated 1: 2 VGA switch optimized primarily for motherboard applications, it also integrates a DisplayPort receiver. The PTN3355 supports I²C-bus over AUX per DisplayPort standard and bridges the VESA DDC channel to the DisplayPort Interface.   Category Name 13: LDC Driver Product URL 1 32 x 4 automotive LCD driver for low multiplex rates | NXP  Product Description 1 The PCA85162 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 32 segments.       Category Name 14: UART Product URL 1 SC16IS740/750/760 | NXP  Product Description 1 The SC16IS740/750/760 is a slave I²C-bus/SPI interface to a single-channel high-performance UART. It offers data rates up to 5 Mbit/s and guarantees low operating and sleeping current.   Category Name 15: USB 3.0 Pre-Driver Product URL 1 SuperSpeed USB 3.0 redriver | NXP  Product Description 1 PTN36001 is a dual-channel USB 3.0 Pre-Driver that supports data signaling rate of 5 Gbit/s through each channel. The data flow of one channel is facing the USB host, and another channel is facing the USB peripheral or device. Related Documentation   Document URL Title https://www.nxp.com/webapp/Download?colCode=AN5226  AN5226, Common Board Design for LS1046A, LS1043A and LS1088A Processors https://www.nxp.com/docs/en/application-note/AN5125.pdf AN5125, Introduction to Device Trees https://www.nxp.com/webapp/Download?colCode=AN4311 SerDes Reference Clock Interfacing and HSSI Measurements Recommendations https://www.nxp.com/webapp/Download?colCode=AN5097  Hardware and Layout Design Considerations for DDR4 SDRAM Memory Interfaces Tools   Tools URL QorIQ® LS1043A Development Board | NXP  Training Training URL NET-N1886 Tips for Silicon Bring-Up of QorIQ LS1043A Processor  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  LS1012A, LS1043A and LS1046A Design Cycle using N…  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  Related Demos from Communities Related Demos URL QorIQ Processing Platforms  Layerscape  IoT Solutions Platform based on LS1043 
查看全文
Demo How to configure, validate and optimize DDR controller configuration for a QorIQ LS2080A device How to validate the SerDes controller lanes [configured in digital loopback mode] configurations for a QorIQ LS2085A device How to generate a PBL binary ready to be flashed to target for a QorIQ LS device     Features: Configuration and validation of SoC elements [DDR, SerDes, PBL] from QorIQ LS devices with a few mouse clicks _______________________________________________________________________________________________________   Featured NXP Products: QorIQ DDR configuration & QCVS tool|NXP RCW Override for Use in QorIQ Debugge|NXP Configure QorIQ DDR in 3 minutes|NXP _______________________________________________________________________________________________________   N02
查看全文
This demo will provide three modes to show the CAPWAP offloading capability of QorIQ platform. mode Iis the core-through mode which can be implemented by the CAPWAP stack to send the CAPWAP stack packets; Mode II is the offloading-mode which demonstrates the CAPWAP Encapsulation/De-capsulation capability of the SoC, and can be used in the AC case; Mode III is the net-bridge mode which is the basic usage for EAP which bridge the packets from PCIE to SEC and FM for offloading CAPWAP manipulation, the bridge is zero-memory copy in order to get high performance data. Together with the throughput data, this demo will help the customer to evaluate the EAP design with QorIQ platform.   Features QorIQ T1 processors handle secure WLAN tunnels with offload engines instead of CPU cycles CAPWAP tunneling firmware performs extra tasks (frag/ reassembly) and interfaces to the Linux user Highly efficient bridging to WLAN radios ensures maximum WLAN performance CAPWAP fragmentation and reassembly Featured NXP  Products T1040 Block Diagram
查看全文
Direct Attached Storage demonstration based  on QorIQ LS1012A Communications Processor to exhibit Low-power & high data-rate. The demon is showcasing a USB3.0 to SATA3 bridge     Features: Exhibits very low power and high throughput It attaches to any host machine via USB and acts as a USB to SATA bridge. The entire data path and control path run without using DDR. Bare board code runs on XIP QSPI Flash; with data and heap on 128KB OCRAM. Platform used: LS1012ARDB   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ LS1012A Low Power Communication Processor|NXP _______________________________________________________________________________________________________       N01
查看全文
This video shows how to get GPS coordinates and send them to the internet by using the Sigfox OL2385 board
查看全文
Description From machine to control access, transport barrier systems can validate tickets and also take contactless payment from credit cards and mobile phones (requiring PCI-PTS 4.0 certification). These systems maintain a database of all transactions including a local copy kept in the machine and a copy uploaded to a central database. The Kinetis K8x MCU family extends the Kinetis MCU portfolio with advanced security capabilities while maintaining a high level of compatibility with previous Kinetis MCU devices. The i.MX 6 series of applications processors offers a feature- and performance-scalable multicore platform that includes single-, dual-, and quad-core families based on the Cortex architecture, including Cortex-A9, combined Cortex-A9 + Cortex-M4, and Cortex-A7 based solutions. Features Control access Validate tickets Database of all transactions EMVSIM module with ISO7816 smart card support Tamper detect module Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Secure Boot Includes NXP ISO/IEC14443-A and Innovatron ISO/IEC14443-B Full compliancy with all standards relevant to NFC, contactless operation and EMVCo Block Diagram Products Category Name 1: MCU Product URL 1 Arm® Cortex®-M4|Kinetis K81 150 MHz 32-bit MCUs | NXP  Product Description 1 The Kinetis® K81 MCU extends the Kinetis MCU portfolio with advanced security capabilities including anti-tamper peripheral, boot ROM to support encrypted firmware updates, automatic decryption from external serial flash memory, AES acceleration, and hardware support for public key cryptography. Product URL 2 i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Product Description 2 The i.MX 6ULL provides various memory interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and managed NAND flash, NOR flash, eMMC, Quad SPI and a wide range of other interfaces for connecting peripherals such as WLAN, Bluetooth®, GPS, displays and camera sensors. Category Name 2: Readers Product URL 1 High integrated and low power smart card interface | NXP  Product Description 1 The TDA8035 is the cost efficient successor of the established integrated contact smart card reader IC TDA8024. It offers a high level of security for the card by performing current limitation, short-circuit detection, ESD protection as well as supply supervision. Product URL 2 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 2 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Category Name 3: Power Management Product URL 1 PF1510 | PMIC for low power application processors | NXP  Product Description 1 The PF1510 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Name 4: Peripherals Product URL 1 PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 2  PCF85263A | NXP  Product Description 2 The PCF85263A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss.   Documentation Making reader infrastructure ready for multi-applications cards and devices:  https://www.nxp.com/docs/en/application-note/AN12057.pdf  Tools Product Link FRDM-K82F: Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP  MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor MCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP  OM25180FDK: PN5180 NFC Frontend Development Kit for POS Terminal Applications OM25180 |PN5180 NFC Development Kit for POS Readers | NXP  FRDM-PF1510EVM: PF1510 Evaluation Board for low power application processors PF1510 for Low Power Application Processors | NXP  OM13516UL: PCF85263B Evaluation board OM13516UL: PCF85263B Evaluation board | NXP  OM13257: Universal Temperature Sensor Daughter Card for the Fm+ Development Kit Universal Temperature Sensor Daughter Card for the Fm+ Development Kit | NXP 
查看全文
Demo These state-of-the-art devices are single-chip solutions for contact, contactless, and NFC operation, and can be loaded with fully-custom applications. Optimized antenna operation and low-power modes enable best-in-class performance. This NFC & BLE hospitality demo showcases a physical access scenario in hospitality with ultimate contactless connectivity through NXP NFC and BLE solutions and superior security with MIFARE DESFire on cards, mobile and wearables Product Features • Total interoperability with smart devices – NFC/BLE • Ultimate contactless connectivity through NXP NFC and BLE solutions • Superior contactless experience and security with MIFARE DESFire on cards, mobile and wearables NXP Recommends PN746X_736X_SERIES|NXP  Ultra low power Bluetooth LE system-on-chip solutio|NXP 
查看全文
Demo Features IoT Gateway based on phyCORE-i.MX7 phyBOARD-Zeta   NXP Recommends i.MX 7 Series Applications Processors: Multicore, ARM® Cortex®-A7 Core, ARM Cortex-M4 Core   Other Links system-on-module-i.mx7   C23D
查看全文
I'M Smartwatch, Smart TV's, and an interview by UI Labs CEO about natural user interfaces. The consumer experience is leading the way for the Connected Home. When technology emerges in the market, it's adopted by consumers first and then spreads into enterprise and industrial organizations.       Features See different demos showing different types devices that can be found in the home Tablets, Wearable Android watch and set top boxes interacting with TVs and smart phones Taking advantage of the i.MX6 features using Natural User Interface and showing fluid movement and seamless transitions in videos displayed using the i.MX6 processor Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Links Consumer Block Diagram
查看全文
Demo NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 4000 MHz Products http://www.nxp.com/products/rf/rf-power-transistors/rf-cellular-infrastructure/2300-2690-mhz/100-3600-mhz-3.2-w-avg.-28-v-airfast-rf-ldmos-wideband-integrated-amplifiers:A2I25D025N A2I25D025N 5 W IC Final Small Cell Solution • Frequency 2100–2900 MHz • Doherty performance at 8 dB OBO 2300-2700 MHz    Gain 29.2 dB    Efficiency 42%    Peak 46 dBm • TO-270WB-17 plastic package A2I20D040N 5 W IC Final Small Cell Solution • Frequency 1400–2300 MHz • Doherty performance at 8 dB OBO 1800-2200 MHz    Gain 29.2 dB    Efficiency 46.5%    Peak 47.6 dBm • TO-270WB-17 plastic package A2I35H060N 5 W IC Final Small Cell Solution • Frequency 3400–3800 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 24 dB    Efficiency 32%    Peak 48 dBm • TO-270WB-17 plastic package A3I35D025N 5 W IC Final Small Cell Solution • Frequency 3200–4000 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 25 dB    Efficiency 35%    Peak 42.8 dBm • TO-270WB-17 plastic package A2T08VD020N 48 V LDMOS Solution • Frequency 720–960 MHz • Class AB performance at 10 dB OBO    Gain 19.3 dB    Efficiency 21.5% • Peak power 43.4 dBm • PQFN 8x8 package A2I09VD030N 48 V LDMOS Solution • Frequency 575–960 MHz • Doherty performance at 10 dB OBO    Gain 34.4 dB    Efficiency 20% • Peak power 46 dBm • TO-270WB-15 package
查看全文
Demo NXP has a full range of high power LDMOS ICs for powering outdoor small cell base stations. Our small cell portfolio delivers industry leading performance with powerful, efficient and diverse range of outdoor small cells targeting rapidly growing frequencies and regions in the world. This demo features new devices that cover all cellular bands from 700 to 3800 MHz     Outdoor Small Cells for Cellular Infrastructure - YouTube        Demo / product features A2I08H040N 9 W IC Final Small Cell Solution Frequency 728-960 MHz Gain 30.7 dB Efficiency 46% TO-270WB-15 plastic package   A2I20H060N 5 W IC Final Small Cell Solution Frequency 1800–2200 MHz Doherty performance at 8 dB OBO 1805-1880 MHz Gain 28.5 dB Efficiency 44% Peak 48.5 dBm TO-270WB-15 plastic package   A2I25H060N 5 W IC Final Small Cell Solution Frequency 2300–2690 MHz Doherty performance at 8 dB OBO 2496-2690 MHz Gain 27.5 dB Efficiency 41% Peak 48.2 dBm TO-270WB-17 plastic package   A2I35H060N 5 W IC Final Small Cell Solution Frequency 3400–3800 MHz Doherty performance at 8 dB OBO 3400-3600 MHz Gain 24 dB Efficiency 33% Peak 48 dBm TO-270WB-17 plastic package   A2I25D025N 5 W IC Final Small Cell Solution Frequency 2100–2900 MHz Doherty performance at 8 dB OBO 2400-2600 MHz Gain 29.1 dB Efficiency 40% Peak 45.8 dBm TO-270WB-15 plastic package   A2I25D012N 2.2 W IC Final Small Cell Solution Frequency 2100-2900 MHz Gain 27.7 dB Efficiency 40% TO-270WB-15 plastic package   A2I20D040N 5 W IC Final Small Cell Solution Frequency 1400–2300 MHz Doherty performance at 8 dB OBO 1850-1950 MHz Gain 29.7 dB Efficiency 46% Peak 47.6 dBm TO-270WB-17 plastic package   A2I20D020N 2.5 W Final Small Cell Solution Frequency 1400-2300 MHz Gain 29.7 dB Efficiency 43% TO270WB-17 plastic package   NXP Recommends A2I08H040N A2I20H060N A2I25H060N A2I35H060N A2I25D025N A2I25D012N A2I20D040N A2I20D020N   Fast Track 5G with NXP   Fast-Track 5G with NXP - YouTube 
查看全文
Demo Kinetis V series iIs supported broadly with 3 main hardware development platforms that target different customer and application needs.   Features: Freedom Platform: Freedom solutions typically target cost sensitive customers with a lower level of integration and flexibility included in the system, a low voltage solution operating at less than 50V.   Customers who are highly cost sensitive can start development with just the FRDM board, but for those customer who want to get the motor turning quickly we provide all the system components necessary to create a complete reference design that will get the motor running out of the box.   Kinetis Motor Suite supports Sinusoidal control technique (also known as FOC, field oriented control) with the FRDM-MC-LVPMSM, which can also be operated with and without a sensor to improve position control accuracy or startup capability. FRDM-MC-LVPMSM Board spec: 24V, 5Amp, 120W   The customer should purchase MCU FRDM card along with the FRDM-MC-LVPMSM to build their reference design. The motor must be purchased separately under FRDM-MC-LVMTR part number , or they can use their own motor if it meets the Motor Driver card power specification. FRDM-MC-LVMTR spec: 4000RPM, 24V, 40W   Tower Platform: The Tower Platform allows customers to very quickly turn their application motor straight out the box, and target customers who need more connectivity in their system, and access to more of the MCU pins.   To build the system the customer should purchase the appropriate TWR MCU card, the TWR-ELEV to connect to the TWR-MC-LV3PH driver card. This kit ships with the motor and power supply.   Board Spec: Voltage: 12-24/50V Output: 8Amp, 400W Over current & under voltage protection, encoder/hall sensor sensing circuitry Supported architectures: 3-phase BLDC & PMSM   High Voltage Platform: The High Voltage Platform allows customers to very quickly spin their high voltage end application motor straight out the box. The High voltage platforms targets customers with motors rated at above 50V but less than 240V.   Customer should purchase the HVP-MC3PH kit along with the appropriate MCU Controller card to build the reference design. The HVP-MC3PH includes the HVP-KV46F150M controller card in the box.   Board Spec: 115/230 volt, 1KW 3-ph motor control development platform for BLDC, PMSM  >1Hp. Main board with inverter & PFC circuitry supports plug-in controller cards for Kinetis KV1x/KV3x/KV4x MCUs Voltage: 85 to 240V The customer must supply their own high voltage motor to complete the system. ________________________________________________________________________________________________________________________ Featured NXP Products: Hardware: ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP FRDM-KV31F|Freedom Development Platform|Kinetis MCU|NXP FRDM-KV10Z|Freedom Development Platform|Kinetis MCU|NXP FRDM-MC-LVPMSM|Freedom Development Platform|NXP FRDM-MC-LVBLDC|Freedom Development Platform|NXP FRDM-MC-LVMTR|Freedom Development Platform|NXP High-Voltage Development Platform|NXP Low-Voltage, 3-Phase Motor Control Tower System Mod|NXP   Software: KINETIS MOTOR SUITE: Simple motor control developme|NXP Motor Control Development Toolbox|NXP Kinetis Designs|NXP ARM Cortex-M0+/M4/M7 Cores|Kinetis V MCUs|NXP 3-Phase AC Induction Motor Control Design|NXP 3-Phase PMSM Motor Control Reference Design|NXP 3-Phase Brushless DC Motor Control Design|NXP
查看全文