NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Take a look at this demo using FRDM-KL25Z board with KIT34933EPEVBE evaluation board integrated with a LabView graphical user interface to show how NXP's low-voltage H-bridge motor driver (MC34933EP) is driving the zoom motor within a digital camera.     Features Fully integrated driver Small package for portable applications Built-In 2-Channel H-Bridge Driver H-Bridge Operation Voltage 2.0V~7.0V Output Current 1.0A @TA=25°C Low Total RDS(ON) 0.8Ω (Typ), 1.0Ω (Max) @ TA=25 °C Dual Channel Parallel Driver, RDS(ON) 0.4Ω (Typ). Max DC Current 1.4A PWM Control Input Frequency up to 200 kHz Built-In Shoot-Through Current Prevention Circuit Built-In Charge Pump Circuit (External Cap type) VCC Low Voltage Detection for logic power supply voltage Thermal Detection for H-Bridge driver This product is included in NXP’s Product Longevity Program, with assured supply for a minimum of 10 years after launch Featured NXP Products Product Link Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A | NXP 
記事全体を表示
   JN-5189T内置NTAG32211标签,完全符合NFC Forum类型2标签和ISO/IEC14443类型A规范。可以实现ZigBee简单入网配对、设备识别等功能。    为了将NFC驱动集成到JN-AN1242-CMET中,参考下面的步骤修改JN-AN1242-CMET工程代码。 Products Product Category NXP Part Number URL MCU JN5189 JN5189/88 (T): High Performance and Ultra-low power MCUs for Zigbee®   Tools NXP Development Board URL JN5189 Evaluation Kit for ZigBee and Thread mesh network with NFC Commissioning Advanced Development Kit for JN5189/88   SDK Development Software and ANs URL MCUXpresso SDK Software Welcome | MCUXpresso SDK Builder  Application Note Zigbee 3.0 IoT Control Bridge   CMET Tools JN-AN-1242 - CMET    
記事全体を表示
Demo Benefits 1. More power – Higher voltage enables higher power density, which helps reduce the number of transistors to combine. 2. Faster development time – With higher voltage, the output power can be increased while retaining a reasonable output impedance. 3. Design Reuse – This impedance benefit also ensures pin-compatibility with current 50 V LDMOS transistors for better scalability. 4. Manageable current level – Higher voltage reduces the current losses in the system. 5. Wide safety margin – The higher breakdown voltage of 182 V improves ruggedness and allows for higher efficiency classes of operation Products MRFX1K80H MRFX1K80N MRF1K50H MRFE6VP61K25H Training 65 V LDMOS Introduction Related IMS MicroApps: The Latest High Voltage LDMOS Technology Delivers Industry’s Highest Output Power in a Single Package  Other Links NXP Announces New 65 V LDMOS Technology that Speeds RF Power Design 
記事全体を表示
This demonstration builds upon Centec Networks' award winning V350 Top of the Rack (ToR) SDN White Box switch, which features a QorIQ host processor.  The role of this host processor is extended beyond an OpenFlow v1.3 Agent to support L4-7 processing within a OpenFlow programmable paradigm.     Features L2-7 SDN Switch - Extending OpenFlow™ into Layer 7 Processing OpenFlow Agent + L4-7 processing based on QorIQ platforms Centec networks enables Open vSwitch (OVS) offloading to top-of-rack switch Top-of-rack OVS offloading offers better scalability, efficiency and reliability Featured NXP Products P1010 T2081 Links SDN    
記事全体を表示
NXP's secure over-the-air communication for automotive networks features embedded hardware cryptographic engine for the rapid decryption of received data.   Copy Code   Features   T4240 / T2080 Intelligent Network interface card (NIC) plugs into an x86 server Accelerates the network processing function such as security encryption and switching functions Offloads of Open SSL, HTTPS and virtualized network functions Maximum performance with optimized 40 Gbit/second solution Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core T2080: QorIQ T Series T2080/T2081 Eight Virtual Core Communications Processors Links Networking Block Diagrams    
記事全体を表示
Flying glasses demonstrator: Dual PMSM demo uses Qorivva MPC574xP and features spinning glasses mounted on the rotor of a first motor, while the second motor is equipped with a blade, "cutting" the glasses. Four glasses are mounted on the shaft of one motor while it is spinning. The second motor is running at the same time and it turn its propeller in a predefined movement so there is no damage to the glasses.   https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4305972345001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Permanent magnet Synchronous Motors Sensor used for speed and positioning measurement Featured NXP Products MPC574xP: Qorivva 32-bit MCU for Automotive and Industrial Functional Safety Applications Training Introduction to PMSM Motor Controls
記事全体を表示
   JN-5189 SoC支持二个UART串口。在NXP提供的AN参考设计中,默认使用UART0串口。例程JN-AN-1247 ZigbeeNodeControlBridge应用中,UART0已经用于SerialLink串口通信协议。为了方便调试代码,我们可以使能UART1作为调试打印输出串口。  Products Product Category NXP Part Number URL MCU JN5189 JN5189/88 (T): High Performance and Ultra-low power MCUs for Zigbee®   Tools NXP Development Board URL JN5189 Evaluation Kit for ZigBee and Thread mesh network with NFC Commissioning Advanced Development Kit for JN5189/88   SDK Development Software and ANs URL MCUXpresso SDK Software Welcome | MCUXpresso SDK Builder  Application Note Zigbee 3.0 IoT Control Bridge    
記事全体を表示
  Features 2.7 kHz Maximum bandwidth Operates up to 105 Celsius Ranges: +/- 2G to +/- 8G Ranges: +/- 4G to +/- 16G Sample at Output Data rate: 125 samples / second to 5000 samples / second   Links Sensors  
記事全体を表示
uCP1020 - IoT Gateway System-On-Module Based on QorIQ P1020, dual-core, 800MHz, communications processor 80x 80mm module, with 120-pin board-to-board connector Module contains: power distribution, DDR-SDRAM with ECC, NOR flash, (optional eMMC), network and USB PHYs, -40 to +85C parts Peripheral connectivity using SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Complete development kit available with host-board reference design Optional software stacks including Arcturus Mbarx-IoT Gateway middleware, PBX/Communications software package Embedded Linux BSP from kernel mainline branch uCP1020 - Gateway Module (80x80mm)  |  uCP1020 - Development Kit  |  uCP1020 - Module and Host-board in optional anodized aluminum enclosure This Product Is Probably of Interest If You: Are evaluating or developing an IoT or multi-service gateway Looking for turn-key, deployment-ready, system-level IoT solutions Need versatility to deploy in various types of IoT environments Need a hardware platform capable of supporting various wired or wireless network interfaces Need flexible hardware as a back-bone for various derivative products Differentiation of This Product Module design increases flexibility and reduces time-to-market Core module reduces integration complexity Full host board reference design provided Turn-key compatibility with Mbarx IoT end-point (node) devices and Mbarx System Manager IoT tools Value-add software stacks, services, support and customization available Description What this Product is All About Video Link : 4537 uCP1020 IoT Gateway SoM - Product Introduction Video Product Diagram(s) IoT Physical Components Gateways SOC: QorIQ P1020 Dual-Core Communication Processor Boards/Modules: Arcturus - uCP1020 System-on-Module Software: Arcturus Mbarx IoT Gateway middleware Arcturus management middleware  Arcturus PBX/Communications software package Arcturus Mbarx-Operations Controller work-flow management middleware Open source Linux software (Kernel mainline branch) Edge Devices SOC: 2x 10/100/1000BaseT networking supported natively by the P1020 processor and on board network PHYs Software: Linux OS Modules: Various PCIe and miniPCIe based connectivity options (see wireless below) Wireless Connectivity Modules:Connectivity options for various PCIe and miniPCIe based wireless modules (modules not provided as part of development kit) Modules:GSM/LTE/HSPA/UMTS/EVDO data (depending on providers, regions and certifications).  As tested using Telit HE910 family (HEPCHGPS204T701) Modules:Wi-Fi (depending on regions and certifications).  As tested using Atheros AR9390 family. Sensors SOC: Peripheral connectivity supported by SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Cloud Infrastructure/Services Software/Services: Arcturus Mbarx IoT Gateway middleware is fully compatible with Mbarx IoT end-nodes such as uCMK60 based on K60, K64. Mbarx IoT protocol supports TCP/IP sockets with TLS security and simple character driven protocol Mbarx IoT Gateway middleware supports remote-site aggregation, secure connectivity and device management proxy. Optional plugs-ins for MQTT, CoAP and other popular IoT/M2M protocols. Smart Devices/Apps Software: Mbarx-Operations Controller supports cross-platform work-flow driven, operational control using a responsive HTML5 architecture. Mbarx-System Manager site-wide IoT device/node management tool is available for PCs. IoT System Capabilities Device Management Secure remote site connectivity Remote site IoT node/device aggregation Bulk device firmware updates, bulk configuration, site wide-provisioning Secure IoT node/device management and configuration Cloud/App Communications/Interworking Wi-Fi Access Point (Host AP mode), cellular data Security SSL/TLS 1.1,1.2 server and client with X.509 IoT Development Capabilities Embedded Platforms Kinetis MCUs, QorIQ 32-bit Power Architecture processors Embedded Tools Linux - kernel, driver, middleware and user space application development U-boot development and customization MQX - KSDK Services Customization and system solutions available through direct engagement - contact Arcturus Hardware and software services available - contact Arcturus
記事全体を表示
Description NXP offers highly-reliable, 5V power supply MCUs, which are the perfect fit for motor control in environments with high-electrical noise such as the massage roller in a massage chair. The best motor control technique for this application is the 3-phase hall sensor PMSM motor control with field-oriented motor control. Block Diagram Products Category Name 1 MCU KE02-40 MHz Product URL 1 https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-ke02-mcus:FRDM-KE02Z40M Product Description 1 The KE02-40MHz MCU includes one 6 channel FlexTimer. FlexTimers can generate four pairs of complementary PWM signals for edge-aligned, center-aligned and phase shift PWM signals. These features mask, invert and control the function for PMSM motors. In addition, the 5-volt capability gives this MCU high-reliability on applications used in high electrical noise environments. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5237.pdf Sensorless PMSM Field-Oriented Control on Kinetis KV and KE https://www.nxp.com/docs/en/application-note/AN5294.pdf Low Cost PMSM Sensorless Field- Rev. 1, 05/2017 Application Note Oriented Control Based on KE02 https://www.nxp.com/docs/en/application-note/AN5380.pdf Using FTM, PDB, and ADC on KE1xF to Drive Dual PMSM FOC and PFC https://www.nxp.com/docs/en/application-note/AN4869.pdf Sinusoidal Control of BLDCM with Hall Sensors Based on FRDM-KE04Z and Tower Board Related Software Software URL https://www.nxp.com/webapp/Download?colCode=AN5309SW https://www.nxp.com/docs/en/application-note-software/AN5321SW.ZIP https://www.nxp.com/downloads/en/reference-applications/MCRSP_PMSM_V1.2.0.exe Related Demos from Communities Community Demos URL https://community.nxp.com/thread/465280 https://community.nxp.com/docs/DOC-101472
記事全体を表示
Demo Enabled by IoT Sensing SDK (ISSDK) Software Framework and powered by IBM Bluemix Services. Showcasing how motion and pressure digital sensor data (11-axis) from a Sports ball with embedded sensors can be transmitted to the cloud and visualized on a web browser. Recommended Products FXAS21002|3-Axis Digital Gyroscope|NXP  3-Axis Accelerometers|NXP  MAG3110|High Accuracy, 3D Magnetometer|NXP  20 to 110kPa Absolute Digital Pressure Sensor|NXP  Learning Getting Started with ISSDK v1.0 Middleware  Sensor Products for IoT and IMM  NXP’s Sensor Toolbox Ecosystem  Other Links MPL3115 | Demo|NXP 
記事全体を表示
Overview of the Kinetis Microcontroller K70 and PEG graphics software development tool followed by a demo of the LCD Controller Module.      Features Graphical LCD Controller demo in the K70 Kinetis Microcontrollers Large Internal memory that could be used to drive LCD module, without needing external memory Support for B&W, Monochrome and Color LCDs (CSTN, TFT) 800x600 resolution with 24bpp Graphical LCD Drivers:  available: eGUI and PEG (Portable Embedded Gui) Featured NXP Products Graphic LCD MCUs: K7x EGUI: NXP eGUI: Graphical LCD Driver for MCUs/MPUs Block Diagram
記事全体を表示
Description Industry 4.0 is evolving the industrial landscape and businesses must change their processes and create progressively smaller, more efficient motor control platform designs. NXP supports these trends by securing interfaces, increasing flexibility and design speed of the control stage, and reducing the size of the power stage while still increasing power density. Block Diagram Products Category Name 1: MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KE06 48 MHz 32-bit 5V MCUs | NXP  Product Description 1 The KE06 delivers a next-generation solution with enhanced ESD/EMC performance for cost-sensitive, high-reliability device applications used in high electrical noise environments. The KE06 features One 6-channel FlexTimer/PWM (FTM) for motor control, along with Two 2-channel FlexTimer/PWM (FTM). Product link 2 Arm® Cortex®-M4|Kinetis KV4x Real-time Control MCUs | NXP  Product Description 2 The KV4x is a high-performance solution offering exceptional precision, sensing, and control for some of the most demanding applications in motor and power control. The KV4x features advanced high-speed and high-accuracy peripherals such as high-resolution pulse-width modulation (PWM) with 312 picosecond resolution, dual 12-bit analog-to-digital converters (ADCs) sampling at 4.1 mega samples per second (MSPS), a total of 30 PWM channels for support of multi-motor systems and dual FlexCAN modules.   Category Name 2: Digital signal controllers Product URL 1 MC56F84xxx|Digital Signal Controllers | NXP  Product Description 1 The MC56F84xxx is the market's fastest digital signal controller, offering exceptional precision, sensing, and control for the most efficient digital power conversion and advanced motor control applications. TheMC56F84xxx has up to 24 PWM channels with input capture.   Category Name 3: CAN transceiver Product URL 1 TJA1044 | High-speed CAN transceiver with Standby mode | NXP  Product Description 1 TheTJA1044 provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. TheTJA1044 has an excellent EMC performance at speeds up to 500 kbit/s, even without a common mode choke. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN4912.pdf Tuning 3-Phase PMSM Sensorless control application using MCAT Tool https://www.nxp.com/docs/en/application-note/AN4870.pdf Tuning 3-Phase BLDC motor sensorless control using MKV10 https://www.nxp.com/docs/en/application-note/AN4560.pdf PWM synchronization using Kinetis Flextimers https://www.nxp.com/docs/en/application-note/AN5014.pdf Three-Phase PMSM Sensorless FOC using MC56F82748 and MC56F84789 with Automated Motor Parameter Identification https://www.nxp.com/docs/en/application-note/AN4826.pdf Schematic and PCB Layout Guidelines for Digital Signal Controllers - Application Note https://www.nxp.com/docs/en/application-note/AN4795.pdf eFlex PWM Fault Handling on MC56F84xxx and MC56F82xxx DSCs - Application Notes https://www.nxp.com/docs/en/application-note/AN4746.pdf   High-Resolution PWM Generation Using MC56F82xx, MC56F84xxx, MC56F823xx, and MC56F827xx DSC Families - Application Notes https://www.nxp.com/docs/en/application-note/AN4680.pdf PMSM electrical parameters measurement https://www.nxp.com/docs/en/application-note/AN4608.pdf Use of PWM and ADC on MC56F84789 to Drive Dual PMS Motor FOC https://www.nxp.com/docs/en/application-note/AN4410.pdf FlexTimer and ADC synchronization for Field-Oriented-Control Tools Tools URL TWR-KV46F150M|Tower System Board|Kinetis MCUs | NXP    Related Demos from Communities   Related Demos URL https://community.nxp.com/docs/DOC-100867  https://community.nxp.com/docs/DOC-101516 
記事全体を表示
Description An e-reader allows a user to download text files from the internet or from a PC, store and read multiple books, as well as to listen to audiobooks or music stored on the device.   Block Diagram   Products Category Name 1: MPU Product URL 1 i.MX 8M Mini Applications Processor | Arm Cortex A53/M4 | 1080P display | NXP  Product Description 1 The i.MX 8M Mini is NXP’s first embedded multicore application processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Name 2: Battery Charger Product URL 1 MC34673 | Single-cell Battery Charger | NXP  Product Description 1 The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries. It tolerates an input voltage up to 28 V,   Category Name 3: PMIC Product URL 1 14-channel power management IC optimized for i.MX 8M | NXP  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of application processors. It can provide power for a complete system, including application processors, memory and system peripherals.   Category Name 4: Power switch Product URL 1 USB PD and type C current-limited power switch | NXP  Product Description 1 The NX5P3090 is a precision adjustable current-limited power switch for USB PD application, it includes under-voltage lockout, over-temperature protection, and reverse current protection circuits.   Category Name 5: USB Type-C Logic Product URL 1 PTN5150 | NXP  Product Description 1 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector, it enables USB Type-C connector to be used in both host and device ends of the Type-C cable. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN12410.pdf  i.MX 8M Mini Power Consumption Measurement https://www.nxp.com/docs/en/application-note/AN1902.pdf  AN1902 (Combined with AN10365), Assembly guidelines for QFN (quad flat no-lead) and SON (small outline no-lead) packages Tools   Tool URL i.MX 8M Mini Evaluation Kit | NXP    Training Training URL i.MX Yocto Project: Frequently Asked Questions  i.MXDev Blog  Related Demos from Communities URL Hands-On Workshop: Fast Track Your Product Development with the Latest Multimedia Applications Processor from NXP, the i.MX 8M Mini  NXP MCU and MPU Based Voice and Audio Solutions for AI-IoT Market 
記事全体を表示
  Overview NXP ® 's wireless charging reference design uses inductive charging technology to charge high-capacity, multi-cell Li-Ion battery packs. The reference design is capable of charging four battery packs simultaneously, using a single NXP digital signal controller. The reference design consists of two main components: a transmitter that sends the requested power level to the battery packs, and a receiver embedded in the battery packs. The receiver provides a controlled charge to the battery by implementing a charging algorithm. Each transmitter channel adjusts its energy transfer independently by responding to commands from the receiver embedded in the battery pack. The intelligent charging method is software-controlled and has the ability to dynamically adjust the power transfer. Archived content is no longer updated and is made available for historical reference only.   Features 80% transfer efficiency Four charging stations to charge four battery packs simultaneously Supports Qi communications protocol Overtemp, overcurrent and overvoltage protection    
記事全体を表示
Demo Watch this training video about NXP’s new 65 V LDMOS technology that speeds RF power design. This extra-high voltage LDMOS process will give rise to a new generation of products: the MRFX series   Products MRFX1K80H|1800 W CW, 1.8-470 MHz, 65 V|NXP  MRFX1K80N|1800 W CW, 1.8-470 MHz, 65 V|NXP 
記事全体を表示
KVM (kernel virtual machine) is a Linux-based virtualization technology that enables a Linux system to boot operating systems in virtual machines. This demo showcases KVM and it's capabilities: multiple VMs on a system, flexible configuration of memory and CPUs for VMs, virtual I/O capabilities including network and disk I/O, direct assignment of USB and PCI.       Features Getting the most out of multicore resources Feature rich Linux-based virtualization Hardware-based security and isolation for Virtual Machines (VM) Virtual I/O capabilities Featured NXP Products P2041 QorIQ
記事全体を表示
uCP1020 IoT Gateway Module and Mbarx IoT Middleware uCP1020 IoT Gateway Module hardware Mbarx IoT Gateway Middleware TLS secure remote site connectivity Data aggregation and proxy of remote IoT devices Seamless switching between local and remote IoT sites   Mbarx System Manager GUI IoT site management tool uCP1020 IoT Gateway System-On-Module Hardware This Demo Is Probably of Interest If You: Have various remote site locations that need to be centrally connected Require remote site data aggregation and secure connectivity, across public networks Need to implement a private cloud service architecture (e.g. develop your own device interactions/workflow) Require a versatile Linux platform to deploy various gateway services Are evaluating options for RYO or commercial IoT gateway hardware Differentiation This Demo Highlights Modular, off-the-shelf IoT gateway hardware Eco-system of Mbarx IoT solutions and tools Simple, GUI driven management of remote sites Complete system-level solution for private or public cloud IoT deployments   What this Demo is All About Video Link : 4542 uCP1020 IoT Gateway Demo - Using Mbarx IoT Gateway Middleware, End-points and System Manager Tool. Demo Diagram(s) IoT Physical Components Gateways SOC: QorIQ P1020 Dual-Core Communication Processor Boards/Modules: uCP1020 IoT Gateway Module hardware Software: Arcturus Mbarx IoT Gateway middleware Arcturus management middleware  Arcturus PBX/Communications software package Arcturus Mbarx-Operations Controller work-flow management middleware Open source Linux software (Kernel mainline branch) Edge Devices SOC:2x 10/100/1000BaseT networking supported natively by the P1020 processor and on board network PHYs Modules:Various PCIe and miniPCIe based connectivity options (see wireless below) Software:Linux Wireless Connectivity Modules:GSM/LTE/HSPA/UMTS/EVDO data (depending on providers, regions and certifications).  As tested using Telit HE910 family (HEPCHGPS204T701) Modules:Wi-Fi (depending on regions and certifications).  As tested using Atheros AR9390 family. Software:Linux Sensors SOC: Peripheral connectivity supported by SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Cloud Infrastructure/Services Software/Services: Arcturus Mbarx IoT Gateway middleware is fully compatible with Mbarx IoT end-nodes such as uCMK60 based on K60, K64. Mbarx IoT protocol supports TCP/IP sockets with TLS security and simple character driven protocol Mbarx IoT Gateway middleware supports remote-site aggregation, secure connectivity and device management proxy. Optional plugs-ins for MQTT, CoAP and other popular IoT/M2M protocols. Smart Devices/Apps Software: Mbarx-Operations Controller supports cross-platform work-flow driven, operational control using a responsive HTML5 architecture. Mbarx-System Manager site-wide IoT device/node management tool is available for PCs. IoT System Capabilities Device Management Secure remote site connectivity Remote site IoT node/device aggregation Bulk device firmware updates, bulk configuration, site wide-provisioning Secure IoT node/device management and configuration Cloud/App Communications/Interworking Wi-Fi Access Point (Host AP mode), cellular data Security SSL/TLS 1.1,1.2 server and client with X.509 IoT Development Capabilities Embedded Platforms Kinetis MCUs, QorIQ 32-bit Power Architecture processors Embedded Tools Linux - kernel, driver, middleware and user space application development U-boot development and customization MQX - KSDK Services Customization and system solutions available through direct engagement - contact Arcturus Hardware and software services available - contact Arcturus IoT Product Type Product/Component Vendor Research or Procure This Product/Component End User Hardware Laptop PC Win7, Win8, Win10 or Mac Commercial Laptop PC End User Software Arcturus Mbarx System Manager Tool Commercial Arcturus Mbarx IoT and M2M Solutions End User Smart Device Arcturus uCMK60 - VoIP / IoT Board/Modules Arcturus uCMK64 - IoT Board/Modules Commercial Arcturus uCMK60 - VoIP / IoT Boards/Modules End User Edge Device TP-Link TL-SF1008P 802.3af PoE Switch Commercial TP Link TL-SF1008P End User Edge Device Linksys EA6100 Dual Band Smart Wi-Fi Router Commercial Linksys EA6100 Dual Band Smart Wi-Fi Router
記事全体を表示
KL25Z    FRDM-KL25Z|Freedom Development Platform|Kinetis MCU|NXP K64F FRDM-K64F|Freedom Development Platform|Kinetis MCUs|NXP Links to MBED FRDM-KL25Z | mbed FRDM-K64F | mbed
記事全体を表示