恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Demo This demo showcases the Bluetooth Low Energy Mesh solution on Kinetis KW41Z devices, leveraging the Kinetis Bluetooth LE v4.2 stack. The audience will be able to interact with remote nodes of the mesh via a single laptop console. The remote nodes offer feedback via a RGB LED array.     Features: Bluetooth® LE Mesh software implementation over the Kinetis BLE stack v4.2 Mesh nodes made up of FRDM-KW41Z evaluation boards with Adafruit NeoPixel LED shields Interactive configuration and control of the mesh nodes with feedback on the LED arrays Sensor data sent via the Mesh to the cloud _______________________________________________________________________________________________________   Featured NXP Products: KW41ZlKinetis BLE & 802.15.4 Wireless MCU|NXP _______________________________________________________________________________________________________    
查看全文
Demo Owner Clark Jarvis   The following demo will show a comprehensive enablement in software. Next-gen Kinetis K series MCUs, new FRDM-K64F development platform, software development kit* and Kinetis Design Studio IDE*, paired with Processor Expert software, MQX RTOS and PEG graphics studio to provide powerful and rapid prototyping. *In beta release now     Features Comprehensive, all in one development software Featured NXP Products Product Link Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs FRDM-K64F Platform|Freedom Development Board|Kinetis MCUs | NXP  Supporting Hardware Dialog Auto Shield Arduino Display
查看全文
The quadcopter drone is a very popular design for an unmanned aerial vehicle (UAV). It consists of a flight controller and four electronic speed controllers (ESCs), one for each motor. The flight controller is equipped with a radio to receive flight commands provided by the pilot and the inertial measurement unit (IMU). The IMU provides information (such as velocity and orientation) that are necessary for autonomous stabilization of the vehicle, using the internal accelerometer, gyroscope, and sometimes the magnetometer and GPS receiver.   Resources Quadcopter Drone Reference Design   Drone Examples - powered by NXP 3DR Drone Spiri Programmable Flying Robot  DJI Phantom 3 Advanced
查看全文
Demo The MC33SB040X familly is an antilock brake controller designed especially for two wheeler system. Thanks to the plug and play evaluation module controlled by a friendly graphical unit interface, we will show the potential of our product.  Through this demo, we will demonstrate how it is easy to use our solutions and accelerate the development of a complete ABS Motorcycle / Scooter solution.   First Motorcycle ABS IC Familly One Channel ABS IC for Scooters - Two Channels ABS IC for Motorcycles Smallest ABS Package - Low RDSon Low Side Drivers Featured NXP Product http://cache.freescale.com/files/analog/doc/brochure/BR1569.pdf  
查看全文
Overview Bluetooth® and WiFi are popular technologies in wireless headphones and speakers. These technologies require the smartphone to be paired with the audio devices to enable the connection, and NFC is a simple and reliable solution for this. Tap your phone to a Bluetooth speaker or headphone, and the two are securely paired automatically, without searching for a connection or typing a code. NFC is also an excellent choice for easy pairing wireless speakers together and creating a multispeakers audio system.   Block Diagram     Product Description PN7150  High performance NFC controller with integrated firmware for smart devices PN7120  NFC controller with integrated firmware and NCI interface for Home appliances   Documents NXP-NCI MCUXpresso example   Bluetooth & Wi-Fi pairing with NFC  
查看全文
Overview   NXP has a proud heritage of supplying solutions for automotive and aerospace applications. Many of these solutions also apply to the rapidly evolving field of mobile robotics. Whether your system operates on the ground, under the sea or in the sky, NXP offers a complete portfolio of sensors, controllers and communications solutions. NXP® processing solutions for transportation systems communication scale from MCUs to multicore MPUs. The transponder is designed to provide high performance and great reliability. Its user-friendly interface enables an intuitive handling of complex features AIS class A delivers. This solution will cover a wide range of uses for vehicular, marine and flight applications. This solution is based on i.MX RT technology. Use Cases Solutions for connecting functional modules within a vehicle or transportation system and connecting them to external networks. Some applications for this could be: Service-Oriented gateways Transponders V2X Communication Ethernet Chassis Switch Block Diagram Products Category MCU Product URL 1 i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller. Product URL 2 K22_120: Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core  Product Description 2 Kinetis® K22 MCUs have been optimized for cost-sensitive applications requiring low power flexibility and processing efficiency.   Category Ethernet PHY Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.
查看全文
本文档介绍了i.MXRT在GUI设计上的支持模块及特性,并列举了Embedded Wizard在i.MXRT上实现GUI的性能以及如何使用SDK实现用户定制的GUI. Products Product Category NXP Part Number URL MCU MIMXRT1062 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core    Tools NXP Development Board URL i.MX RT1060 Evaluation Kit MIMXRT1060-EVK: i.MX RT1060 Evaluation Kit    Software Name URL NXP i.MX RT SDK_v2.7.0 mcuxpresso.nxp.com Embedded Wizard https://www.embedded-wizard.de/  
查看全文
Overview The NXP® 800 MHz MPC8377E PowerQUICC® II Pro processor built on Power Architecture® technology features integrated hardware acceleration for wireless security, MiniPCI or MiniPCI Express®-based interfaces for 802.11N radio modules, dual-band concurrent operation, Gigabit Ethernet (GbE) LAN and WAN interfaces, USB 2.0 host/device interface and IEEE® 802.3af PoE-compliant solution for dual-concurrent MIMO operation. Features 800 MHz MPC8377E PowerQUICC ®  II Pro processor built on Power Architecture technology Integrated hardware acceleration for wireless security MiniPCI or MiniPCI Express based interfaces for 802.11N radio modules Dual-band concurrent operation with 3 x 3 MIMO (GbE) LAN and WAN interfaces USB 2.0 host/device interface IEEE ®  802.3af PoE-compliant solution for dual-concurrent MIMO operation Block Diagram Board Design Resources
查看全文
The KW36/35/34 is an ultra-low power, highly integrated single-chip family that enables Bluetooth Low Energy version 5 and Generic FSK (at 250, 500 and 1000 kbps) connectivity for automotive, industrial and medical embedded systems. KW36/35/34 integrates an Arm ®  Cortex ® -M0+ CPU, up to 512 KB Flash and 64 KB SRAM, Bluetooth LE and Generic FSK hardware Link Layers and peripherals optimized to meet the requirements of the target applications. KW36/35/34 supports up to 8 simultaneous Bluetooth LE connections as either a master, a slave or any combination. The KW36 includes an integrated FlexCAN module enabling seamless integration into an automotive or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data-rate (CAN FD) protocol for increased bandwidth and lower latency. The Kinetis KW36A/35A/34A MCUs feature AEC Q100-Grade 2 temperature range qualification while the KW36Z/35Z feature and Industrial qualification. As more and more car OEM are considering to use phone as the car key, which need to localize the driver’s position, most customers prefer to use RSSI based solution as it can be supported by current phone directly, while PDE and AOA is not compatible with current phone. Common RSSI Localization method is acquiring advertising channels, It’s easy, but it is hard to make authentication, can be attacked easily and have low anti-interference ability as it only have 3 channels. So customers are asking for a new method to monitor the data channels with hopping. This demonstration system implement data channel’s RSSI tracing and monitoring of 4 BLE connections at the same time, and designed a GUI to simplify the steps to setup the demo system, and view the result visually.
查看全文
Demo Owner: Rick Dumont This demonstration shows 2 examples of AC/DC solutions for efficient fast battery charging. Firstly a slim 25W USB PD + QC adapter built with NXP latest chipset solution. The adapter will demonstrate a fully USB PD (Power Delivery) and QC (Quick Charge) compliant solution charging a true PD device (Apple macbook air / Google Pixel notebook or Google SP) or a QC smartphone (e.g. Samsung S6 edge). Secondly a compact 33W Direct Charging adapter built with NXP latest chipset solution. The adapter will demonstrate a fully compliant direct charging solution charging a true HiSilicon FSP device, supporting the FSP charging protocol like a Huawei smartphone Furthermore will be demonstrated the system configuration and debug features of the secondary controller by using NXP Graphical User Interface (GUI) and control board. Features: Best-in-Class overall efficiency – meets all DOE & EU-CoC regulations Smallest form factor / highest power density due to high efficiency High integration level & very low BOM cost - minimum number of external components Very flexible system due to on-chip DSP and memory – Fully meets USB-PD, QC, FSP/SCP protocols Main functionality (V & I & protections) configurable by programmability of key system parameters All protections integrated in hardware – OVP, OCP, OPP, OTP, various short circuit conditions Low cost and suitable packages for both reflow and wave soldering Optional tamper resistant authentication chip allowing own eco-system specific accessories _________________________________________________________________________________________________________________________________________ Featured NXP Products: 25W USB PD & QC reference application, including a:      - TEA1936 primary controller (DCM/QR)      - TEA1993 synchronous rectification controller      - TEA1905 secondary USB PD and QC controller 33W Direct Charge reference application, including a:      - TEA1936 primary controller (DCM/QR)      - TEA1998 synchronous rectification controller      - TEA1901 secondary Direct Charge controller NXP GUI w/ control board _________________________________________________________________________________________________________________________________________ C08
查看全文
This demo shows a demonstration of NXP's wireless charging reference design for a tablet computer.       Features Consumer and Automotive Applications Compliance with wireless power consortium QI standard Transfer efficiency Touch sensing Featured NXP Products WCT1000 Links Link to Wireless Charging Links to document page Block Diagram  
查看全文
Overview The LCD reference design is developed using the Kinetis KL28Z through the standalone peripheral module FlexIO. The polling method is used to copy data from SRAM or flash to FlexIO's shifter buffer. Image Kinetis board is powered by an Arm ®  Cortex ® -M0, providing up to 96 MHz CPU performance besides supporting ultra-low power. KL28Z's FlexIO emulates 8080 interface, and drives a 320x240 TFT LCD module. DAM or displaying applications, such as HMI, can be built based on this demo. The refresh rate is up to 128 fps with 16-bit width data bus and 48MHz core clock. Features Features the Kinetis KL2828Z512 Board, the interaction between a LCD display by FlexIO, a highly configurable module capable of emulating a wide range of different communication protocols. The important feature of this peripheral is that it enables the user to build their own peripheral directly in the MCU. Developed using Kinetis Software Development Kit (SDK), comprehensive software support for Kinetis MCUs and drivers for each MCU peripheral, middleware, real-time OS and example applications designed to simplify and accelerate application development on Kinetis MCUs. Block Diagram Board Design Resources
查看全文
  Description E-cigs is a battery-powered device consist of an electronic cigarette that converts liquid nicotine into a mist, or vapor. It offers an interactive display that allows checking for the battery of the e-cig, liquid nicotine levels, temperature of the device, etc. Block Diagram Products Category Name 1: Microcontroller Product URL 1 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kl-series-cortex-m0-plus/kinetis-kl2x-72-96-mhz-usb-ultra-low-power-microcontrollers-mcus-based-on-arm-cortex-m0-plus-core:KL2x Product Description 1 The KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller and a 16-bit ADC with configurable resolution. The KL2x also features a FlexIO module that supports a wide range of protocols including UART, I²C, SPI, I²S, PWM waveform generation. Product link 2 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/lpc54000-cortex-m4-/low-power-microcontrollers-mcus-based-on-arm-cortex-m4-cores-with-optional-cortex-m0-plus-co-processor:LPC541XX Product Description 2 The LPC541xx is a single-core or dual-core MCU, In an always-on application the MCUs operates in a power-down mode, listening for incoming data, which when available, can wake either core to acquire or process the information. The LPC541xx has a 12-bit ADC with 12 input channels and with multiple internal and external trigger inputs and sample rates of up to 5.0 MSamples/sec.   Category Name 2: Real-time clock/calendar Product URL 1 https://www.nxp.com/products/peripherals-and-logic/signal-chain/real-time-clocks/rtcs-with-ic-bus/real-time-clock-calendar:PCF8563 Product Description 1 The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. All addresses and data are transferred serially via a two-line bidirectional I²C-bus with a maximum bus speed of 400 kbit/s.   Category Name 3: Secure Authenticator IC Product URL 1 https://www.nxp.com/products/security-and-authentication/authentication/secure-authenticator-ic-embedded-security-platform:A1006 Product Description 1 The A1006 Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5133.pdf Emulating I2C Bus Master by using FlexIO https://www.nxp.com/docs/en/application-note/AN4568.pdf Understanding the 16-bit ADC PGA in Kinetis K series https://www.nxp.com/docs/en/application-note/AN11538.zip LPC 5411x SCTimer/PWM cookbook https://www.nxp.com/docs/en/application-note/TN00031.zip LPC5411x Crystal-less USB Solution Related Software Related Software URL https://www.nxp.com/webapp/Download?colCode=AN5133SW  Welcome | MCUXpresso SDK Builder    Training Training URL Regaining debug access to target MCU  Secure Tamper-Resistant Authentication  DES-N1970 Hands-On Workshop Add Wired Connectivity and Graphics Capability to Next-Generation Embedded Application with LPC MCU   
查看全文
Demo NXP’s Smart Defrost Solution is the newest way to defrost food. From frozen solid to sliceable food in minutes. Our solution uses RF and a smart tuning unit to evenly defrost food. The NXP Smart Defrost reference design consists of the following:    Defrost Appliance Concept                              Smart Defrost Reference Design Block Diagram Reference Design Features • RF creates the energy used to raise food temperature • Smart Tuning Unit intelligently adjusts operation for properties of the food within the defrost chamber • Electrodes provide the delivery of energy into the defrost cavity • Defrost cavity is a shielded, enclosed space for defrosting frozen food • Host control for main appliance control and user input interface Benefits • Reduced time-to-market • Simple integration into system • Predictable repeatable results • Creates even defrost environment • Reliable • Cost-effective interconnection • Minimum software needed for control Links https://www.nxp.com/pages/defrosting:RF-DEFROSTING-PG   Fact Sheets https://www.nxp.com/docs/en/fact-sheet/SmartDefrostRDFS.pdf  https://www.nxp.com/docs/en/fact-sheet/SDS31300FS.pdf
查看全文
Overview NXP® and Tongji University jointly developed the anti-pinch window lift reference design featuring the MagniV® S12VR MCU, ideal for the development of power windows and sun roof systems. Includes hardware for real door/window in-vehicle applications, as well as software including anti-pinch algorithms and low-level S12VR drivers Aimed at reducing time to market, this design leverages unique features of the MagniV S12VR MCU Reduces unnecessary external components, lowers the total bill of material (BOM), improves system quality and saves space in automotive applications through a smaller PCB Features Window manual/automatic up/down, automatic up/down with stop function Anti-pinch in both manual/automatic mode, anti-pinch region and force can be adjusted Stuck detection out of anti-pinch region, motor overload protection Soft stop when window is close to the top/bottom Fault diagnosis, indicating low voltage, over voltage/current/temperature etc. Low power mode (leveraging S12VR low power mode) to reduce power consumption Self learning, calibration by updating the window/motor parameters stored in EEPROM Use hall sensor as well as current sense to judge anti-pinch in algorithm Easy-to-control Graphics User Interface (GUI), set the parameters and get the status Window lift can be controlled either by multiple LIN salve nodes or LIN master node (through GUI) Able to comply with relevant content in US Federal Motor Vehicle Safety Standard (FMVSS No. 118) Block Diagram Design Resources
查看全文
Overview The very rapid adoption of digital media such as downloadable music, video games, and movies has created a strong demand for converged network platforms to distribute media content throughout the home. Consumers need a unified platform that connects all digital networked devices within the home and provides content and services management from anywhere in the world. The MPC8349E-mITX is a turnkey hardware/ software reference platform ideal as a "location-free control access" residential gateway solution. This reference platform is based on the MPC8349E PowerQUICC® II™ Pro processor, containing a Power Architecture® core and HipServ™ software platform from Axentra, a leading provider of personal digital content and services software platform for the Digital Home. Features MPC8349E mITX Digital Home Center Reference Platform features: MPC8349-mITX reference platform helps you manage your digital devices remotely from just about anywhere on the globe. These include: Internet gateway Router Wi-Fi access point Digital content/media server Home automation PC Home-bound content remote access and sharing Backup Server The MPC8349E-mITX integrates the enhanced e300 Power Architecture core and advanced features such as DDR memory, dual PCI, Gigabit Ethernet, and high-speed USB controllers. The platform supports dual 10/100/1000 Mbit/s Ethernet controllers, dual 32-bit/single 64-bit PCI controllers, integrated security engines, USB 2.0 host and devices controllers, 4-channel DMA, DUART, serial peripherals, general-purpose I/O and system timers. The high level of integration in the MPC8349E helps lower system costs, improves performance, and simplifies board design. The MPC8349E also integrates a hardware encryption block that supports different algorithms for high-performance data authentication as required for secure communications in the residential market. It supports DES, 3DES, MD-5, SHA-1, AES, PKEU, RNG, and RC-4 encryption algorithms in hardware. In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 5-port Gigabit Ethernet switch Four high-speed USB ports Four Serial ATA ports PCI slot MiniPCI slot Compact FLASH memory slot Axentra's Location-Free Access and Control Software: The HipServ software platform is a comprehensive and unified environment that allows home users to easily use various content on different devices within the home or access the content from anywhere, anytime. Home users are increasingly creating more digital content and need a single environment to better manage, access, share, and backup their critical home-created content. This innovative software platform also allows users to access and share their home content using mobile devices. Key Features: Content remote access, sharing and publishing (home-based content) Unified operating environment and interface for central access to any content Auto back-up from PC/Mac to central storage or remote storage Media management and server (UpnP-AV) Home surveillance (internet camera) Remote desktop access (PC/Mac) Easy management of photographs, music, and videos Block Diagram Board Design Resources
查看全文
Overview This NXP® reference design describes a High Intensity Discharge (HID) lamp leveling system with a LIN-bus interface. Stepper motor controller operating as a LIN-bus slave (LIN Stepper Controller). All functionality is provided by a general purpose LIN-bus IC MM908E625 and LIN Stepper software (HC08 software). The LIN Master consists of a master control board, based on an MC9S12DP256 CPU, and a personal computer with a graphical user interface (GUI), running in a master software environment. The LIN-bus Stepper Controller can be used for any kind of stepper motor control using the LIN-bus serial communication protocol. Features LIN bus Interface rev 1.2 Bus speed 19.2 kbps Slave IC without external crystal or resonator Slave node clock synchronization ±15% Each LIN slave controls one bi-phase bipolar stepper motor Motor phase current limitation up to 700 mA Supply voltage 12 V d.c. Stepper motor control with stepping acceleration and deceleration ramp Stepping frequency up to 2,500 Hz Slave parameter configuration via LIN-bus Slave LIN signal reconfiguration via LIN-bus Code written in C-language Block Diagram Board Design Resources
查看全文
Demo Low-cost evaluation board running a PMSM motor Products Links S32K144 Evaluation Board https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB?&fsrch=1&sr=1&pageNum=1 Low-Cost Motor Control Solution for DEVKIT Platform https://www.nxp.com/design/development-boards/automotive-development-platforms/hardware-tools-accessories/low-cost-motor-control-solution-for-devkit-platform:DEVKIT-MOTORGD?&fsrch=1&sr=1&pageNum=1 FreeMASTER Run-Time Debugging Tool FreeMASTER Run-Time Debugging Tool | NXP  Model-Based Design Toolbox https://www.nxp.com/design/automotive-software-and-tools/model-based-design-toolbox:MC_TOOLBOX?&&&code=MC_TOOLBOX&nodeId=0152109D3F12B8F6F8 Model-Based Design Toolbox for S32K14x Automotive MCU rev2.0  Model-Based Design Toolbox For Panther (MPC574xP) Family of Processors 2.0  Learning Model-Based Design Toolbox Motor Control Example Motor Control Class: Motor Control System Motor Control Class with Model-Based Design
查看全文
Demo In this demo, we are showing an 802.11AD 60GHz Wireless Demo with 3Gbps throughput using two LS1046ARDB (ARM Cortex A72 Quad Core) gateways and an LS1012ARDB gateway. These gateways simulate communication between stations. Products Product Link QorIQ® Layerscape 1012A Low Power Communication Processor Layerscape LS1012A Communication Processor for the IoT | NXP  QorIQ® LS1012A Development Board https://www.nxp.com/design/qoriq-developer-resources/qoriq-ls1012a-development-board:LS1012A-RDB?&fsrch=1&sr=2&pageNum=1 QorIQ® Layerscape 1046A and 1026A Multicore Communications Processors QorIQ® Layerscape 1046A | NXP  QorIQ® LS1046A Development Board QorIQ® LS1046A Development Board | NXP  Training New Kid on the Block - 60 GHz Wi-Fi 
查看全文
Demo This demo showcases NXP’s MCUs, A70CM and NTAG I2C products, combined in an IoT development platform for industrial and home automation applications. Complementary Zentri software enables Wi-Fi connectivity, cloud-based device management and data analysis Features: The LPC43S67-A70CM Cloud Connectivity Kit, coupled with software from Zentri: Helps designers of embedded IoT products quickly build cloud-connected products without the need for deep expertise in security, Wi-Fi stacks, device commissioning, and cloud service APIs. Provides a complete hardware and software platform for evaluating and prototyping cloud-connected applications with IEEE 802.11b/g/n wireless connectivity based on the LPC43S6x microcontroller family and A70CM secure element. NTAG capability enables easy, secure commissioning and diagnosis by field personnel. _______________________________________________________________________________________________________ Featured NXP Products: LPC43S67-A70CM Cloud Connectivity Kit NT3H1101/NT3H1201 LPCXpresso IDE _______________________________________________________________________________________________________ Links Zentri – Securely Connect Your Products
查看全文