恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
The quadcopter drone is a very popular design for an unmanned aerial vehicle (UAV). It consists of a flight controller and four electronic speed controllers (ESCs), one for each motor. The flight controller is equipped with a radio to receive flight commands provided by the pilot and the inertial measurement unit (IMU). The IMU provides information (such as velocity and orientation) that are necessary for autonomous stabilization of the vehicle, using the internal accelerometer, gyroscope, and sometimes the magnetometer and GPS receiver.   Resources Quadcopter Drone Reference Design   Drone Examples - powered by NXP 3DR Drone Spiri Programmable Flying Robot  DJI Phantom 3 Advanced
查看全文
Overview Bluetooth® and WiFi are popular technologies in wireless headphones and speakers. These technologies require the smartphone to be paired with the audio devices to enable the connection, and NFC is a simple and reliable solution for this. Tap your phone to a Bluetooth speaker or headphone, and the two are securely paired automatically, without searching for a connection or typing a code. NFC is also an excellent choice for easy pairing wireless speakers together and creating a multispeakers audio system.   Block Diagram   Juan-Rodarte_1-1617992522405.png   Product Description PN7150  High performance NFC controller with integrated firmware for smart devices PN7120  NFC controller with integrated firmware and NCI interface for Home appliances   Documents NXP-NCI MCUXpresso example   Bluetooth & Wi-Fi pairing with NFC  
查看全文
Overview   NXP has a proud heritage of supplying solutions for automotive and aerospace applications. Many of these solutions also apply to the rapidly evolving field of mobile robotics. Whether your system operates on the ground, under the sea or in the sky, NXP offers a complete portfolio of sensors, controllers and communications solutions. NXP® processing solutions for transportation systems communication scale from MCUs to multicore MPUs. The transponder is designed to provide high performance and great reliability. Its user-friendly interface enables an intuitive handling of complex features AIS class A delivers. This solution will cover a wide range of uses for vehicular, marine and flight applications. This solution is based on i.MX RT technology. Use Cases Solutions for connecting functional modules within a vehicle or transportation system and connecting them to external networks. Some applications for this could be: Service-Oriented gateways Transponders V2X Communication Ethernet Chassis Switch Block Diagram Block-Diagram-Marine-Transponder-PNG.png Products Category MCU Product URL 1 i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller. Product URL 2 K22_120: Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core  Product Description 2 Kinetis® K22 MCUs have been optimized for cost-sensitive applications requiring low power flexibility and processing efficiency.   Category Ethernet PHY Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.
查看全文
Description Governing motion and speed, this domain is what makes an automobile move. Movement is based on inputs from the driver or the driver-substitute and can be modified based on personal preferences and environmental constraints, such as road conditions. The vehicle dynamics portion of this domain is where supporting subsystems, such as suspension and steering, ensure stability and a smooth ride. Our angular sensors include magnetic field sensors, integrated amplifiers and programmable sensors. NXP’s 16- and 32-bit single and dual-core automotive MCUs provide enhanced computing power and specialized peripherals for complex electric motor control functions. Integrated power supply solutions are also important elements of a power steering control unit. Features BLDC motor commutation Electronic Power Steering (EPS) Steering angle measurement Window wiper position detection Contactless angle measurement Quick response High accuracy over wider temperature range Block Diagram Products Category Name 1: MCU Product URL 1 32-bit Automotive General Purpose MCUs | NXP  Product Description 1 S32K MCUs combine multiple low power operating modes with autonomous, low power peripherals providing complete control over the dynamic and static power profiles. Category Name 2: CAN Product URL 1 CAN/LIN SBC w/<Gen2 | NXP  Product Description 1 The MC33903 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers Product URL 2 UJA1169LTK | Mini High-Speed CAN SBC | NXP  Product Description 2 The UJA1169L is designed to be used in applications that require more than one transceiver or additional power supply resources. Category Name 3: Sensor Product URL 1 KMZ60 | Angle sensor with integrated amplifier | NXP  Product Description 1 The MagnetoResistive (MR) sensor with integrated amplifier is designed for angular control applications and Brushless DC (BLDC) motors with even-numbered pole pairs. Demos Automotive Magnetic Sensors  Training Vehicle Dynamics &amp; Safety: Next-Generation Automotive Security Solutions  Tools Product Link S32K144EVB: S32K144 Evaluation Board S32K144 Evaluation Board | NXP  KIT33903BD3EVBE: Evaluation Kit - MC33903BD3, SBC Gen2 with CAN and LIN EVK - MC33903BD3, SBC Gen2 with CAN and LIN | NXP 
查看全文
The KW36/35/34 is an ultra-low power, highly integrated single-chip family that enables Bluetooth Low Energy version 5 and Generic FSK (at 250, 500 and 1000 kbps) connectivity for automotive, industrial and medical embedded systems. KW36/35/34 integrates an Arm ®  Cortex ® -M0+ CPU, up to 512 KB Flash and 64 KB SRAM, Bluetooth LE and Generic FSK hardware Link Layers and peripherals optimized to meet the requirements of the target applications. KW36/35/34 supports up to 8 simultaneous Bluetooth LE connections as either a master, a slave or any combination. The KW36 includes an integrated FlexCAN module enabling seamless integration into an automotive or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data-rate (CAN FD) protocol for increased bandwidth and lower latency. The Kinetis KW36A/35A/34A MCUs feature AEC Q100-Grade 2 temperature range qualification while the KW36Z/35Z feature and Industrial qualification. As more and more car OEM are considering to use phone as the car key, which need to localize the driver’s position, most customers prefer to use RSSI based solution as it can be supported by current phone directly, while PDE and AOA is not compatible with current phone. Common RSSI Localization method is acquiring advertising channels, It’s easy, but it is hard to make authentication, can be attacked easily and have low anti-interference ability as it only have 3 channels. So customers are asking for a new method to monitor the data channels with hopping. This demonstration system implement data channel’s RSSI tracing and monitoring of 4 BLE connections at the same time, and designed a GUI to simplify the steps to setup the demo system, and view the result visually.
查看全文
Demo Owner: Rick Dumont This demonstration shows 2 examples of AC/DC solutions for efficient fast battery charging. Firstly a slim 25W USB PD + QC adapter built with NXP latest chipset solution. The adapter will demonstrate a fully USB PD (Power Delivery) and QC (Quick Charge) compliant solution charging a true PD device (Apple macbook air / Google Pixel notebook or Google SP) or a QC smartphone (e.g. Samsung S6 edge). Secondly a compact 33W Direct Charging adapter built with NXP latest chipset solution. The adapter will demonstrate a fully compliant direct charging solution charging a true HiSilicon FSP device, supporting the FSP charging protocol like a Huawei smartphone Furthermore will be demonstrated the system configuration and debug features of the secondary controller by using NXP Graphical User Interface (GUI) and control board. Features: Best-in-Class overall efficiency – meets all DOE & EU-CoC regulations Smallest form factor / highest power density due to high efficiency High integration level & very low BOM cost - minimum number of external components Very flexible system due to on-chip DSP and memory – Fully meets USB-PD, QC, FSP/SCP protocols Main functionality (V & I & protections) configurable by programmability of key system parameters All protections integrated in hardware – OVP, OCP, OPP, OTP, various short circuit conditions Low cost and suitable packages for both reflow and wave soldering Optional tamper resistant authentication chip allowing own eco-system specific accessories _________________________________________________________________________________________________________________________________________ Featured NXP Products: 25W USB PD & QC reference application, including a:      - TEA1936 primary controller (DCM/QR)      - TEA1993 synchronous rectification controller      - TEA1905 secondary USB PD and QC controller 33W Direct Charge reference application, including a:      - TEA1936 primary controller (DCM/QR)      - TEA1998 synchronous rectification controller      - TEA1901 secondary Direct Charge controller NXP GUI w/ control board _________________________________________________________________________________________________________________________________________ C08
查看全文
Overview The LCD reference design is developed using the Kinetis KL28Z through the standalone peripheral module FlexIO. The polling method is used to copy data from SRAM or flash to FlexIO's shifter buffer. Image Kinetis board is powered by an Arm ®  Cortex ® -M0, providing up to 96 MHz CPU performance besides supporting ultra-low power. KL28Z's FlexIO emulates 8080 interface, and drives a 320x240 TFT LCD module. DAM or displaying applications, such as HMI, can be built based on this demo. The refresh rate is up to 128 fps with 16-bit width data bus and 48MHz core clock. Features Features the Kinetis KL2828Z512 Board, the interaction between a LCD display by FlexIO, a highly configurable module capable of emulating a wide range of different communication protocols. The important feature of this peripheral is that it enables the user to build their own peripheral directly in the MCU. Developed using Kinetis Software Development Kit (SDK), comprehensive software support for Kinetis MCUs and drivers for each MCU peripheral, middleware, real-time OS and example applications designed to simplify and accelerate application development on Kinetis MCUs. Block Diagram Board Design Resources
查看全文
  Description E-cigs is a battery-powered device consist of an electronic cigarette that converts liquid nicotine into a mist, or vapor. It offers an interactive display that allows checking for the battery of the e-cig, liquid nicotine levels, temperature of the device, etc. Block Diagram Products Category Name 1: Microcontroller Product URL 1 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/kl-series-cortex-m0-plus/kinetis-kl2x-72-96-mhz-usb-ultra-low-power-microcontrollers-mcus-based-on-arm-cortex-m0-plus-core:KL2x Product Description 1 The KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller and a 16-bit ADC with configurable resolution. The KL2x also features a FlexIO module that supports a wide range of protocols including UART, I²C, SPI, I²S, PWM waveform generation. Product link 2 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/lpc54000-cortex-m4-/low-power-microcontrollers-mcus-based-on-arm-cortex-m4-cores-with-optional-cortex-m0-plus-co-processor:LPC541XX Product Description 2 The LPC541xx is a single-core or dual-core MCU, In an always-on application the MCUs operates in a power-down mode, listening for incoming data, which when available, can wake either core to acquire or process the information. The LPC541xx has a 12-bit ADC with 12 input channels and with multiple internal and external trigger inputs and sample rates of up to 5.0 MSamples/sec.   Category Name 2: Real-time clock/calendar Product URL 1 https://www.nxp.com/products/peripherals-and-logic/signal-chain/real-time-clocks/rtcs-with-ic-bus/real-time-clock-calendar:PCF8563 Product Description 1 The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. All addresses and data are transferred serially via a two-line bidirectional I²C-bus with a maximum bus speed of 400 kbit/s.   Category Name 3: Secure Authenticator IC Product URL 1 https://www.nxp.com/products/security-and-authentication/authentication/secure-authenticator-ic-embedded-security-platform:A1006 Product Description 1 The A1006 Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5133.pdf Emulating I2C Bus Master by using FlexIO https://www.nxp.com/docs/en/application-note/AN4568.pdf Understanding the 16-bit ADC PGA in Kinetis K series https://www.nxp.com/docs/en/application-note/AN11538.zip LPC 5411x SCTimer/PWM cookbook https://www.nxp.com/docs/en/application-note/TN00031.zip LPC5411x Crystal-less USB Solution Related Software Related Software URL https://www.nxp.com/webapp/Download?colCode=AN5133SW  Welcome | MCUXpresso SDK Builder    Training Training URL Regaining debug access to target MCU  Secure Tamper-Resistant Authentication  DES-N1970 Hands-On Workshop Add Wired Connectivity and Graphics Capability to Next-Generation Embedded Application with LPC MCU   
查看全文
Demo NXP’s Smart Defrost Solution is the newest way to defrost food. From frozen solid to sliceable food in minutes. Our solution uses RF and a smart tuning unit to evenly defrost food. The NXP Smart Defrost reference design consists of the following:    Defrost Appliance Concept                              Smart Defrost Reference Design Block Diagram Reference Design Features • RF creates the energy used to raise food temperature • Smart Tuning Unit intelligently adjusts operation for properties of the food within the defrost chamber • Electrodes provide the delivery of energy into the defrost cavity • Defrost cavity is a shielded, enclosed space for defrosting frozen food • Host control for main appliance control and user input interface Benefits • Reduced time-to-market • Simple integration into system • Predictable repeatable results • Creates even defrost environment • Reliable • Cost-effective interconnection • Minimum software needed for control Links https://www.nxp.com/pages/defrosting:RF-DEFROSTING-PG   Fact Sheets https://www.nxp.com/docs/en/fact-sheet/SmartDefrostRDFS.pdf  https://www.nxp.com/docs/en/fact-sheet/SDS31300FS.pdf
查看全文
Demo NXP’s new Doherty amplifier-optimized power transistors provide high power, small footprints, and higher frequencies required for use in current and next-generation cellular base stations. The four new transistors collectively cover cellular bands from 1805 to 3600 MHz, meeting the needs of wireless carriers for superior performance at higher frequencies     Demo / product features A2G35S160-01S / A2G35S200-01S 48 V GaN Doherty Power Amplifier Solution Frequency 3400–3500 MHz Asymmetrical Doherty performance at 8 dB OBO Gain 13.8 Db Efficiency 45.8% Peak power 55.2 dBm NI-400S-2S package   A2G26H281-04S 48 V GaN Doherty Power Amplifier In-package Solution Frequency 2496–2690 MHz Doherty performance at 8 dB OBO Gain 15.3 dB Efficiency 57% Peak power 54.6 dBm NI-780S-4L package   A2G22S251-01S 48 V GaN Single-ended Transistor Frequency 1805–2200 MHz Class AB performance at 7 dB OBO Gain 18 dB Efficiency 35% Peak power 53.8 dBm NI-400S-2S package   NXP Recommends A2G22S251-01S – Single-ended GaN for 1805-2200 MHz cellular base stations A2G26H281-04S – In-package asymmetric Doherty GaN for 2496-2690 MHz cellular base stations A2G35S160-01S – Single-ended GaN for 3400-3600 MHz cellular base stations A2G35S200-01S – Single-ended GaN for 3400-3600 MHz cellular base stations   Fast Track 5G with NXP
查看全文
Overview This NXP® reference design describes a High Intensity Discharge (HID) lamp leveling system with a LIN-bus interface. Stepper motor controller operating as a LIN-bus slave (LIN Stepper Controller). All functionality is provided by a general purpose LIN-bus IC MM908E625 and LIN Stepper software (HC08 software). The LIN Master consists of a master control board, based on an MC9S12DP256 CPU, and a personal computer with a graphical user interface (GUI), running in a master software environment. The LIN-bus Stepper Controller can be used for any kind of stepper motor control using the LIN-bus serial communication protocol. Features LIN bus Interface rev 1.2 Bus speed 19.2 kbps Slave IC without external crystal or resonator Slave node clock synchronization ±15% Each LIN slave controls one bi-phase bipolar stepper motor Motor phase current limitation up to 700 mA Supply voltage 12 V d.c. Stepper motor control with stepping acceleration and deceleration ramp Stepping frequency up to 2,500 Hz Slave parameter configuration via LIN-bus Slave LIN signal reconfiguration via LIN-bus Code written in C-language Block Diagram Board Design Resources
查看全文
This demo shows a demonstration of NXP's wireless charging reference design for a tablet computer.       Features Consumer and Automotive Applications Compliance with wireless power consortium QI standard Transfer efficiency Touch sensing Featured NXP Products WCT1000 Links Link to Wireless Charging Links to document page Block Diagram  
查看全文
Demo Low-cost evaluation board running a PMSM motor Products Links S32K144 Evaluation Board https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB?&fsrch=1&sr=1&pageNum=1 Low-Cost Motor Control Solution for DEVKIT Platform https://www.nxp.com/design/development-boards/automotive-development-platforms/hardware-tools-accessories/low-cost-motor-control-solution-for-devkit-platform:DEVKIT-MOTORGD?&fsrch=1&sr=1&pageNum=1 FreeMASTER Run-Time Debugging Tool FreeMASTER Run-Time Debugging Tool | NXP  Model-Based Design Toolbox https://www.nxp.com/design/automotive-software-and-tools/model-based-design-toolbox:MC_TOOLBOX?&&&code=MC_TOOLBOX&nodeId=0152109D3F12B8F6F8 Model-Based Design Toolbox for S32K14x Automotive MCU rev2.0  Model-Based Design Toolbox For Panther (MPC574xP) Family of Processors 2.0  Learning Model-Based Design Toolbox Motor Control Example Motor Control Class: Motor Control System Motor Control Class with Model-Based Design
查看全文
Demo In this demo, we are showing an 802.11AD 60GHz Wireless Demo with 3Gbps throughput using two LS1046ARDB (ARM Cortex A72 Quad Core) gateways and an LS1012ARDB gateway. These gateways simulate communication between stations. Products Product Link QorIQ® Layerscape 1012A Low Power Communication Processor Layerscape LS1012A Communication Processor for the IoT | NXP  QorIQ® LS1012A Development Board https://www.nxp.com/design/qoriq-developer-resources/qoriq-ls1012a-development-board:LS1012A-RDB?&fsrch=1&sr=2&pageNum=1 QorIQ® Layerscape 1046A and 1026A Multicore Communications Processors QorIQ® Layerscape 1046A | NXP  QorIQ® LS1046A Development Board QorIQ® LS1046A Development Board | NXP  Training New Kid on the Block - 60 GHz Wi-Fi 
查看全文
Demo This demo showcases NXP’s MCUs, A70CM and NTAG I2C products, combined in an IoT development platform for industrial and home automation applications. Complementary Zentri software enables Wi-Fi connectivity, cloud-based device management and data analysis Features: The LPC43S67-A70CM Cloud Connectivity Kit, coupled with software from Zentri: Helps designers of embedded IoT products quickly build cloud-connected products without the need for deep expertise in security, Wi-Fi stacks, device commissioning, and cloud service APIs. Provides a complete hardware and software platform for evaluating and prototyping cloud-connected applications with IEEE 802.11b/g/n wireless connectivity based on the LPC43S6x microcontroller family and A70CM secure element. NTAG capability enables easy, secure commissioning and diagnosis by field personnel. _______________________________________________________________________________________________________ Featured NXP Products: LPC43S67-A70CM Cloud Connectivity Kit NT3H1101/NT3H1201 LPCXpresso IDE _______________________________________________________________________________________________________ Links Zentri – Securely Connect Your Products
查看全文
iMXRT eLCDIF 时钟参数计算工具,能够根据用户输入的RGB接口LCD Panel的规格书时序数据,快速计算eLCDIF模块和相应的PLL时钟配置参数,并直接用于RT105x和RT106x的SDK代码中,用于方便用户在iMXRT平台上快速适配新的LCD屏幕。 Products Product Category NXP Part Number URL MCU MIMXRT1050 MIMXRT1060 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-... https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-mcus/i-mx-rt1060-crossover-mcu-with-arm-cortex-m7-core:i.MX-RT1060   SDK SDK Version URL MCUXpresso SDK mcuxpresso.nxp.com
查看全文
Overview The NXP® 800 MHz MPC8377E PowerQUICC® II Pro processor built on Power Architecture® technology features integrated hardware acceleration for wireless security, MiniPCI or MiniPCI Express®-based interfaces for 802.11N radio modules, dual-band concurrent operation, Gigabit Ethernet (GbE) LAN and WAN interfaces, USB 2.0 host/device interface and IEEE® 802.3af PoE-compliant solution for dual-concurrent MIMO operation. Features 800 MHz MPC8377E PowerQUICC ®  II Pro processor built on Power Architecture technology Integrated hardware acceleration for wireless security MiniPCI or MiniPCI Express based interfaces for 802.11N radio modules Dual-band concurrent operation with 3 x 3 MIMO (GbE) LAN and WAN interfaces USB 2.0 host/device interface IEEE ®  802.3af PoE-compliant solution for dual-concurrent MIMO operation Block Diagram Board Design Resources
查看全文
      虽然目前NXP的很多MCU都带了丰富的UART资源,但是在某些特地的情况下或个别芯片,UART数量还是有一定的局限性。现在NXP很多的MCU也携带有FlexIO模块,那么我们就可以利用FlexIO来扩展更多的UART,SDK中有相应的代码,这些代码是支持全双工的,需要使用至少两个timer和两个shifter设计一个UART, 在实际使用中很多时候是使用半双工通信的,本文是基于SDK FlexIO的例程来设计基于一个timer和一个shifter的半双工UART,最大限度扩展UART数量,设计4个半双工的UART,本文设计验证平台为FRDEM-KE15Z和SDK_2.6.0_MKE15Z256xxx7。     希望能给需要的使用者提供种扩展尽可能多UART的方法。 Best Regards, Fred Fu
查看全文
This doc explain how to support RGMII/RMII/MII 100Mbps device in Mcal, and also the debug suggestion. in Chinese version. 目录 1    背景与资料说明... 2 1.1  背景说明... 2 1.2  所需资料说明... 2 2    RGMII RMII MII区别说明... 2 2.1  IO管脚与信号方向... 2 2.2  时钟说明... 7 2.3  注意事项... 7 3    RGMII MCAL配置... 8 3.1  MCAL配置... 8 3.2  注意事项... 10 4    RMII MCAL配置... 11 4.1  MCAL配置... 11 4.2  注意事项... 13 5    MII MCAL配置... 14 5.1  MCAL配置... 14 5.2  注意事项... 15 6    其它建议... 16 6.1  Debug. 16 6.2  EMI 16  
查看全文
Overview With this application we create a proposal to automate the click and collect service in the wholesale warehouses, taking into account the operation as a large vending machine. Working as a vending machine, it has the characteristic of managing inventories, modules for secure connection to a server to receive orders and at the same time make re-stock orders, nfc reader modules to read wholesale customer cards. All this driven internally by a system of conveyor belts managed by motors. With current technologies we can present the evolution of wineries to Industry 4.0 powered by NXP.   We have a control by sections managed by a main controller, we have the following sections: Inventory reception: It consists of a reader of an NFC tag or a QR code to read the product and be able to move it to its corresponding storage section Inventory management: Connection to the cloud to be monitoring in real time to use algorithms handling orders, inputs and outputs Internal logistics: It consists of motor control by section for the mobility and arrangement of articles. It uses sensors for safety in mobility and accident prevention. Customer interface: NFC or QR code reader for package pickup reading indicator, touch screen to display data and customer confirmation. Block Diagram Juan-Rodarte_0-1621395338223.png     Products MCU Link i.MX RT1060 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 Core   Wireless Link Wi-Fi 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution NFC Reader PN7462: NFC Cortex®-M0 All-in-One Microcontroller with Optional Contact Interface for Access Control NFC Tag NTAG213F, NTAG216F: NFC Forum Type 2 Tag Compliant IC with 144/888 B User Memory and Field Detection   Secure Element Link EdgeLock™ SE051 EdgeLock™ SE051: Proven, Easy-to-Use IoT Security Solution with Support for Updatability and Custom Applets   Power Management Link PMIC PCA9420: PMIC for Low Power Applications AC-DC Controller TEA19161T: Resonant Power Supply Control IC   Sensors Link Accelerometer MMA8450Q: ±2g/±4g/±8g, Low g, Digital Accelerometer Temperature sensor PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog   Motor Driver Link HB2001 HB2001: SPI Programmable 10 A H-Bridge Brushed DC Motor Driver   Demo Motor control: Download the software AN12214SW Unzip and install Juan-Rodarte_1-1621395338368.png   Open MCUXpresso Import project Juan-Rodarte_2-1621395338465.png   Look in the AN12214SW software installation folder Juan-Rodarte_3-1621395338505.png   Click on finish Build project Open the freemaster folder in the software installation folder and open the pmsm_ref_sol Juan-Rodarte_4-1621395338567.png   Change mode expert a basic Juan-Rodarte_5-1621395339234.png   Click on app control and run Juan-Rodarte_6-1621395339478.png   Extra links PN710 reader demo Getting Started with NXP Wi-Fi® modules using i.MX RT platform NXP Tech Session - Implementing Graphics in Real-time Industrial HMI Systems with NXP MCUs and Embedded Wizard
查看全文