NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Description Controlling all your home devices using Amazon Voice services (aka Alexa), Google assistant or a third-party/proprietary cloud-based IA is today’s trend. Sometimes it requires a mix of these IAs. To avoid constantly sending sound, keyword/hot word detection must be done locally. These devices connect to the voice-controlled intelligent personal assistant service such as Alexa or Google to control the devices paired to it. This voice control gateway can control multiple smart devices in your house with cloud-to-cloud communications and access to multiple services such as, streaming music, accessing an agenda, turning lights on and off, making phone calls and searching the internet. NXP has developed a range of solutions for adding voice control directly into any product. From flexible implementations to completely turnkey solutions, NXP offers scalable options from high-performance MPUs to cost-effective MCUs. Features Multi-channel audio and digital microphone inputs Connectivity (I2C, SAI, UART, SPI, SDIO, USB, PCIe, Gigabit Ethernet) Consumer and Industrial Programmable LED brightness Android™, Linux®, FreeRTOS and partner commercial operating systems. Block Diagram Products Category Name 1: MPU Product URL 1 i.MX 8M Mini Applications Processor | Arm Cortex A53/M4 | 1080P display | NXP  Product Description 1 Your design can leverage the latest voice control capabilities. Software solutions support reliable voice control in noisy environment without a DSP. Category Name 2: Driver Product URL 1 14-channel power management IC optimized for i.MX 8M | NXP  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. Product link 2 PCA9626 | NXP  Product Description 2 The PCA9626 is an I²C-bus controlled 24-bit LED driver optimized for voltage switch dimming and blinking 100 mA Red/Green/Blue/Amber (RGBA) LEDs. Product link 3 3.4 W I2S input mono class-D audio amplifier | NXP  Product Description 3 The TFA9882 is a mono, filter-free class-D audio amplifier in a 9-bump WLCSP (Wafer Level Chip-Size Package) with a 400 µm pitch. Category Name 3: Wireless Product URL 1 Arm® Cortex®-M0+|Kinetis® KW31Z Bluetooth Low Energy 32-bit MCUs | NXP  Product Description 1 The KW31Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® low energy v4.2 RF connectivity for portable, extremely low-power embedded systems. Product link 2 IEEE802.15.4 Wireless Microcontroller | NXP  Product Description 2 The JN5179 device is an ultra-low-power, high-performance wireless microcontroller, optimized as a platform for ZigBee 3.0 applications in Smart Home and Smart Lighting networks. Demo i.MX for Voice Recognition  Tools Product Link i.MX 8M Development Kit for Amazon Alexa Voice Service i.MX 8M Development Kit for Amazon Alexa Voice Service | NXP 
記事全体を表示
Overview NXP's industrial printer solution allows you to leverage the Internet of Things (IoT) technologies and easily integrate a reliable, fast, and secure design that differentiates and provides value to your customers. NXP provides an extensive technology portfolio including high-performance MPUs with advanced integrated security and connectivity features, cryptographic accelerators, and a 10-15 year product longevity program. This enables designers to successfully develop reliable, high performing, and secure printers.   Interactive Block Diagram Recommended Products   Category Products Features MPU i.MX 6SoloX Applications Processors | Arm® Cortex®-A9, Cortex-M4 | NXP 1x Cortex-A9 up to 1 GHz 1x Cortex-M4 up to 200 MHz 24-bit parallel CMOS sensor interface 2x 10/100/1000 Ethernet PCIe 2.0 (1 lane) FlexCAN 5x SPI, 6x UART, 4x I2C, 5x I2S/SSI, 8x PWM   i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP  Quad Arm Cortex-A53; Cortex-M4F OpenGL® ES 3.1, OpenGL® 3.0,Vulkan®, Open CL™ 1.2 Dual PCIe with L1 substates for fast wake-up from low-power mode Gigabit Ethernet controller supporting AVB and EEE 4x PWM, 3X SPI, 4X I2C Secure Authenticator A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Authentication time (on-chip calculations) < 50 ms Unique static pair of ECC Private Key Power Consumption: 500 μA active RTC PCF8523 | NXP  Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal. Resolution: seconds to years. Load Switch USB PD and type C current-limited power switch | NXP  VIN supply voltage range from 4.0 V to 5.5 V All-time reverse current protection with ultra-fast RCP recovery Adjustable current limit from 400 mA to 3.3 adjustable current limits from 400 mA to 3.3 A Clamped current output in the over-current condition USB Type-C PTN5150 | NXP  Compatible with legacy OTG hardware and software Support plug, orientation, role and charging current detection Level Translator Voltage Level Translators (Level Shifters) | NXP  Bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths GPIO Expander PCAL6416AEX | NXP  The 16-bit general-purpose I/O expander Latched outputs with 25 mA drive maximum capability The operating power supply voltage range of 1.65 V to 5.5 V PMIC 14-Channel Configurable Power Management IC | NXP  Four to six buck regulators depending on configuration, Single/dual phase/parallel options, DDR termination tracking mode option, DVS option 5V boost regulator for USB OTG CAN Transceiver TJA1057 | High Speed CAN Transceiver | NXP  VIO option allows for direct interfacing with 3.3 V and 5 V-supplied microcontrollers I2S port to allow routing to the applications processor Functional behavior predictable under all supply conditions Thermally protected AC/DC AC-DC Solutions | NXP  Increased efficiency and no-load power of the total application Universal mains operation: 90 - 264 Vac / 47 - 63Hz Over Current Protection (OCP), Over Power Protection (OPP), Over Temperature Protection (OTP) Motor Driver Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP  Low Total RDS(ON) 0.8 Ω (Typ), 1.2 Ω (Max) @ 25°C Undervoltage Detection and Shutdown Circuit Output Current 0.7 A (DC) Temperature Sensor PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP  Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus Power supply range from 2.7 V to 5.5 V Temperatures range from -55 °C to +125 °C Wireless MCU Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP  2.4 GHz Bluetooth Low Energy version 4.2 Compliant IEEE Std. 802.15.4 Standard Compliant AES-128 Accelerator (AESA), True Random Number Generator (TRNG)
記事全体を表示
Teensy Prop Shield : Motion activated Light This demo shows a basic gesture controlled light sequence using NXP motion sensors available in the Teensy Prop Shield LED lights can be found on the following link: https://www.adafruit.com/product/2238 <script src="https://players.brightcove.net/6153537070001/default_default/index.min.js"></script>(view in My Videos) Features The Teensy Prop Shield is an add-on sensor shield board for the Teensy 3.1 which is an USB based microcontroller development platform. The Teensy 3.1 has a 32 bit ARM Cortex M4 processor from NXP -MK20DX256. The board can be programmed using Arduino IDE + Teensyduino plugin. The prop shield consists of the following devices: Motion Sensors - Allows motion interactive light & sound. Audio Amplifier - Clear quality audio output to a small speaker. Fast LED Driver - Drive APA102 / Dotstar LEDs for colorful lighting with rapid response. Flash Memory - 8 Mbyte storage for images, sound clips, and data logging\ Featured NXP products FXOS8700CQ - 6 Axis Linear Accelerometer & Magnetometer FXAS21002C   - 3 Axis Digital Angular Rate Gyroscope MPL3115A2     - Precision Pressure/Altitude & Temperature sensor MK20DX256   - 32 bit ARM Cortex M4 processor Demo Setup: Wiring[1] : Software: After setup, Download Arduino IDE and Teensyduino add on and follow the instructions as defined in the page below http://www.pjrc.com/teensy/td_download.html Note: Arduino version used for this demo:  1.6.8. Run the “Teensy_RGB_Led_Strip.ino” sketch attached. Sample Code: // Full orientation sensing using NXP's advanced sensor fusion algorithm.  //  // You *must* perform a magnetic calibration before this code will work.  //  // To view this data, use the Arduino Serial Monitor to watch the  // scrolling angles, or run the OrientationVisualiser example in Processing.      #include <NXPMotionSense.h>  #include <Wire.h>  #include <EEPROM.h>  #include <FastLED.h>      #define NUM_LEDS 60  CRGB leds[NUM_LEDS];      NXPMotionSense imu;  NXPSensorFusion filter;  int a;  int acc_rms;  void setup() {    Serial.begin(9600);    imu.begin();    filter.begin(100);    delay(2000);         FastLED.addLeds<APA102,11,13,BGR,DATA_RATE_MHZ(1)>(leds, NUM_LEDS);     pinMode(7, OUTPUT);    digitalWrite(7, HIGH);  // enable access to LEDs  }      void loop() {    float ax, ay, az;    float gx, gy, gz;    float mx, my, mz;    float roll, pitch, heading;        if (imu.available()) {      // Read the motion sensors      imu.readMotionSensor(ax, ay, az, gx, gy, gz, mx, my, mz);          // Update the SensorFusion filter      filter.update(gx, gy, gz, ax, ay, az, mx, my, mz);          // print the heading, pitch and roll      roll = filter.getRoll();      pitch = filter.getPitch();      heading = filter.getYaw();      Serial.print("Orientation: ");      Serial.print(heading);      Serial.print(" ");      Serial.print(pitch);      Serial.print(" ");      Serial.println(roll);      a=abs(roll/3);      Serial.print(" ");            acc_rms=sqrt(ax*ax+ay*ay+az*az)/3;      Serial.println(acc_rms);            //flash red if a violent shake event is detected            if(acc_rms==1)      {         for(int n = 0; n < NUM_LEDS; n++)          {             leds[n] = CRGB::Red;             FastLED.show();             delay(8);             leds[n] = CRGB::Black;        }      }            // Move a single white led as per rotation      for(int n = 0; n < NUM_LEDS; n++)       {         if(a==n)         {            leds[n] = CRGB::White;            FastLED.show();            delay(8);          }         else          {             leds[n] = CRGB::Black;          }      }    }  } PJRC Store Sample Code: // Full orientation sensing using NXP's advanced sensor fusion algorithm.  //  // You *must* perform a magnetic calibration before this code will work.  //  // To view this data, use the Arduino Serial Monitor to watch the  // scrolling angles, or run the OrientationVisualiser example in Processing.      #include <NXPMotionSense.h>  #include <Wire.h>  #include <EEPROM.h>  #include <FastLED.h>      #define NUM_LEDS 60  CRGB leds[NUM_LEDS];      NXPMotionSense imu;  NXPSensorFusion filter;  int a;  int acc_rms;  void setup() {    Serial.begin(9600);    imu.begin();    filter.begin(100);    delay(2000);         FastLED.addLeds<APA102,11,13,BGR,DATA_RATE_MHZ(1)>(leds, NUM_LEDS);     pinMode(7, OUTPUT);    digitalWrite(7, HIGH);  // enable access to LEDs  }      void loop() {    float ax, ay, az;    float gx, gy, gz;    float mx, my, mz;    float roll, pitch, heading;        if (imu.available()) {      // Read the motion sensors      imu.readMotionSensor(ax, ay, az, gx, gy, gz, mx, my, mz);          // Update the SensorFusion filter      filter.update(gx, gy, gz, ax, ay, az, mx, my, mz);          // print the heading, pitch and roll      roll = filter.getRoll();      pitch = filter.getPitch();      heading = filter.getYaw();      Serial.print("Orientation: ");      Serial.print(heading);      Serial.print(" ");       Serial.print(pitch);      Serial.print(" ");      Serial.println(roll);      a=abs(roll/3);      Serial.print(" ");            acc_rms=sqrt(ax*ax+ay*ay+az*az)/3;      Serial.println(acc_rms);            //flash red if a violent shake event is detected            if(acc_rms==1)      {         for(int n = 0; n < NUM_LEDS; n++)          {             leds[n] = CRGB::Red;             FastLED.show();             delay(8);             leds[n] = CRGB::Black;        }      }            // Move a single white led as per rotation      for(int n = 0; n < NUM_LEDS; n++)       {         if(a==n)         {            leds[n] = CRGB::White;            FastLED.show();            delay(8);          }         else          {             leds[n] = CRGB::Black;          }      }        }  }
記事全体を表示
  Overview Barcode scanners are essential in everyday activities including grocery scanning, identifying hospital patients, and tracking boxes or products in a production line or warehouse. In all cases, they must prove to be fast, accurate, and durable in various environments. Barcode scanners use laser, bioptic, or image scanning technology to scan 1D or 2D barcodes. Depending on the application, they are designed to be handheld, in-counter, on-counter or hands-free. For connectivity, barcode scanners connect via serial interfaces such as RS-232, USB or wirelessly using Bluetooth or Wi-Fi. Barcode scanners require high-performance MCUs which provide design flexibility at a low cost and can process data quickly and securely. With a combination of our wide variety of products including Arm ®  Cortex ®  processors, power management ICs, capacitive touch devices, NFC contactless reader devices, audio codec devices, load switches, RTC’s, smart amplifiers, battery authentication devices, smart amplifiers, and others, designing a barcode scanner that is fast, accurate, and durable is simple and cost-effective. Block Diagram     Videos       Recommended Products   Category Name MPU i.MX RT1050 MCU/Applications Crossover MCU| Arm® Cortex-M7, 512KB SRAM | NXP  Highest performing Arm® Cortex®-M7, 3020 CoreMark/1284 DMIPS @ 600 MHz i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Arm Cortex-A7 core up to 900 MHz, 128 KB L2 cache, Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Secure Boot i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP  i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video   Category Name NFC CLRC663 plus family | High-performance NFC frontends | NXP  Multiple interfaces to support a broad range of microcontrollers and high-security reader implementations. Supply voltage: 2.5 to 5.5 V. NFC Tags for Electronics | NXP  Offload the cumbersome task of provisioning a new device onto an existing network. Energy harvesting capabilities to power battery operated devices. NTAG SmartSensor | NXP  Offers single-chip solutions that combine NFC connectivity with autonomous sensing, data processing, and logging.   Category Name Power Management PCA9411 | NXP  ±3 % output voltage accuracy over full current, voltage and temperature range and efficiency up to 94% Voltage Level Translators (Level Shifters) | NXP  Bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths PMIC with 1A Li+ Linear Battery Charger | NXP  Input voltage VIN from 5V bus, USB, or AC adapter (4.1 V to 6.0 V) withstands up to 22V transient. DDR memory reference voltage, VREFDDR, 0.5 to 0.9 V, 10 mA.   Category Name Audio Ultra-Low-Power Audio Codec | NXP  Capless headphone and an integrated PLL to allow clock reuse within the system that helps achieve a lower overall system cost. Audio Amplifiers | NXP  Audio amplifiers deliver leading performance for sound, robustness and EMC performance.   Category Name Secure A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Authentication time (on-chip calculations) < 50 ms. Power Consumption: 500 μA active. Minimum 10 years memory retention at 85°C   Category Name USB USB PD and type C current-limited power switch | NXP  VINT supply voltage range from 2.5 V to 5.5 V, 29 V Tolerance on VBUS and EN Pin. PTN5110 | NXP  Designed to comply with USB PD, USB Type-C and TCPC specifications. Back current protection on all pins when PTN5110 is unpowered.   Category Name Peripherals PCF8883 | NXP  Wide input capacitance range (10 pF to 60 pF) and automatic calibration. PCF8523 | NXP  Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal. Resolution: seconds to years. PCAL6416AEX | NXP  16-bit general purpose I/O expander. Latched outputs with 25 mA drive maximum capability.
記事全体を表示
Some common issues of HSE-H based on S32G are summarized. Hope it can help you understand the known issues of HSE-H. The issue contents have been listed to facilitate finding the topic you care about. Please refer to the attachment for details. Thank you.
記事全体を表示
Overview This reference design demonstrates a vector control technique of a 3-phase AC induction motor with a position encoder coupled to the motor shaft. The algorithm runs on Our 56F80X or 56F83XX Digital Signal Controller as the dedicated motor control device It can be adapted to NXP® 56F81XX Digital Signal Controllers The speed closed loop ACIM drive is implemented The system is targeted for applications in both industrial and appliance fields (e.g. washing machines, dishwashers, industrial drives, machine tools, variable speed drives, elevators etc.) Features Vector control technique used for ACIM control Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on a 3-phase AC induction motor control development platform at variable line voltage 115/230V AC Encoder used for a speed calculation Control technique incorporates: Speed control loop with inner q axis stator current loop Rotor flux control loop with inner d axis stator current loop Field-weakening technique Stator phase currents measurement method DC-Bus ripple elimination Motor and generator mode DC-Bus brake Overvoltage, undervoltage, overcurrent and overheating fault protection FreeMASTER software control interface and monitor Block Diagram Board Design Resources
記事全体を表示
本文说明S32G LLCE CAN Linux驱动的 快速测试方法。 目录 1 参考资料 .................................................................... 2 1.1 参考资料 ................................................................. 2 1.2 版本匹配说明 .......................................................... 2 2 环境搭建 .................................................................... 3 2.1 使用Yocto编译 ........................................................ 3 2.2 使用Standalone编译 ............................................... 4 3 测试 ........................................................................... 5 3.1 硬件连接 ................................................................. 5 3.2 测试方法 ................................................................. 6 4 LLCE CAN Linux驱动说明 ......................................... 7 4.1 DTS ........................................................................ 7 4.2 源代码 .................................................................... 9  
記事全体を表示
Showcase the NFC support capability to provide an additional layer of security to any access area.
記事全体を表示
Demo FlexIO Demos below: Title Link Luminaire: A tale of woe https://www.hackster.io/0xtj/luminaire-a-tale-of-woe-263189 FlexIO Based Multi-Copter Rotor Control https://www.hackster.io/agent-titanium-c6063b/flexio-based-multi-copter-rotor-control-57d124 Automated water level https://www.hackster.io/andre-pereira-da-silva/automated-water-level-2fb900 IOT" Hydrometer E-mailer" https://www.hackster.io/benf2/iot-hydrometer-e-mailer-7a7ca5 FlexIO 3D Printer https://www.hackster.io/BigLazyPlayer/flexio-3d-printer-7e9d57 IoT with Kinetis FlexIO https://www.hackster.io/bltrobotics/iot-with-kinetis-flexio-0d4c3e Air Quality Control https://www.hackster.io/claude4/air-quality-control-2e7d65 Wireless Digital scale https://www.hackster.io/dhq/wireless-digital-scale-238e83 FRDMK82F Servo and Brushless Motor Control https://www.hackster.io/ElvisWolcott/frdmk82f-servo-and-brushless-motor-control-6461fb FRDM-K82F Camera Based Parking Assistant https://www.hackster.io/inakizi/frdm-k82f-camera-based-parking-assistant-9dfa6f KD2 Droid https://www.hackster.io/jreese/kd2-droid-7fbed1 NXP Kinetics Smart Web Multimedia IoT - Flexduino Platform https://www.hackster.io/mhanuel/nxp-kinetics-smart-web-multimedia-iot-flexduino-platform-1a76f7 Ultimate Hardware Expansion Board https://www.hackster.io/myriaddev/ultimate-hardware-expansion-board-494906 MIDI-USB Theremin https://www.hackster.io/razulued/midi-usb-theremin-65b521 Marveloucycle  https://www.hackster.io/skywalker-efe247/marveloucycle-4aafdb Port MySensors Library https://www.hackster.io/storycrafter/port-mysensors-library-1df3b6 Face match doorbell https://www.hackster.io/user015606/face-match-doorbell-db49bc Twitter Bot https://www.hackster.io/user1713477/twitter-bot-0687fe Agricultural flow estimator https://www.hackster.io/uLipe/agricultural-flow-estimator-1ad21d Directional Motion-Detecting USB Web Cam Using a FRDM-K82F https://www.hackster.io/stephanick/directional-motion-detecting-usb-web-cam-using-a-frdm-k82f-f81b81 How to build an Air Mouse with NXP K82F https://www.hackster.io/asadzia/how-to-build-an-air-mouse-with-nxp-k82f-56fb60 Intelligent Elbow Motion-Assistance Actuator https://www.hackster.io/hal-flynn-f79994/intelligent-elbow-motion-assistance-actuator-6a6c73 Water quality flow control https://www.hackster.io/mikey0000/water-quality-flow-control-030b2e Flex-WS2812B https://www.hackster.io/momososo/flex-ws2812b-a6beaf Freedom K82F Sport Kit Companion https://www.hackster.io/nghiajenius_iot/freedom-k82f-sport-kit-companion-319878 Freedom Maraca https://www.hackster.io/wesee/freedom-maraca-6f7bfc Twinkle Twinkle Little Star Musical Cup https://www.hackster.io/wesee/twinkle-twinkle-little-star-musical-cup-45a584 Smart DICE: The Physical + Digital RNG https://www.hackster.io/whatnick/smart-dice-the-physical-digital-rng-18ee03 Navisys https://www.hackster.io/YasithLokuge/navisys-03aa5f Flash! https://www.hackster.io/acylbotr/flash-6c1959 Freedom Flight Controller for Autonomus Drones https://www.hackster.io/bluetiger9/freedom-flight-controller-for-autonomus-drones-9efba4 Camera modules for Self-Driving Car. https://www.hackster.io/gawad/camera-modules-for-self-driving-car-fb37fb The Freedom Infinity Mirror https://www.hackster.io/MarcelK/the-freedom-infinity-mirror-9a2c13 Kinetis FlexIO Ultrasonic Radar https://www.hackster.io/mirkix/kinetis-flexio-ultrasonic-radar-573b40 Self-powered weather station https://www.hackster.io/user52242/self-powered-weather-station-b4252d Android Guided Vehicle https://www.hackster.io/11bharath11/android-guided-vehicle-6892d3 PHYSICALLY REGULATED OPERATING SUITE LIMB https://www.hackster.io/20321/physically-regulated-operating-suite-limb-89a61e Energy Efficient Cooler for home https://www.hackster.io/20986/energy-efficient-cooler-for-home-de0dc5 FRDM K82F-Play X-0 Game https://www.hackster.io/akashchandran30/frdm-k82f-play-x-0-game-0ebccb Working With FRDM-K82F https://www.hackster.io/akashchandran30/working-with-frdm-k82f-9459cd The Portable All Season Clothes Dryer https://www.hackster.io/alz190/the-portable-all-season-clothes-dryer-76626a NXP Scarab Robot https://www.hackster.io/asokfair/nxp-scarab-robot-eb6c6d Tip Tap Game https://www.hackster.io/bharathegr/tip-tap-game-e700e1 Read accelerometer x and y axis readings from the FRDM K82F https://www.hackster.io/gauravmishra/read-accelerometer-x-and-y-axis-readings-from-the-frdm-k82f-b47cc6 VIRTUAL SPEECH FOR VOCALLY CHALLENGED https://www.hackster.io/JagadeeshKumar/virtual-speech-for-vocally-challenged-5233cb Alexa Intelligent Personal Assistant / Home Automation Usi https://www.hackster.io/lalitnandandiwakar/alexa-intelligent-personal-assistant-home-automation-usi-862ea8 Musical Alarm Clock https://www.hackster.io/LiLShReDdeR/musical-alarm-clock-83edfc Eternal Pose to Antarctica: South Pointing Smart LED Compass https://www.hackster.io/PSoC_Rocks/eternal-pose-to-antarctica-south-pointing-smart-led-compass-5fb86f Gesture Drive: Accelerate with Freedom  https://www.hackster.io/PSoC_Rocks/gesture-drive-accelerate-with-freedom-e9dde1 Setting Up GPIO, PWM, I2C for K82 Freedom Board in KDS https://www.hackster.io/PSoC_Rocks/setting-up-gpio-pwm-i2c-for-k82-freedom-board-in-kds-e5b73d Accident Alert system https://www.hackster.io/ROBINTHOMAS/accident-alert-system-e97f34 NeerAssure: Water Usage Statistics https://www.hackster.io/Shachindra/neerassure-water-usage-statistics-03268b Getting Started with FRDM-K82F https://www.hackster.io/sowmith/getting-started-with-frdm-k82f-05b3ed FlexIO Car https://www.hackster.io/SURESH_V_S/flexio-car-13a692 FlexIO Based Smart Helmet https://www.hackster.io/taifur/flexio-based-smart-helmet-82efe9 SMART BAND https://www.hackster.io/user355388807/smart-band-6d3d31 Theft Alarm K82F TSI_LAUNCHPAD https://www.hackster.io/Vignesh_Jaishankar/theft-alarm-k82f-tsi-launchpad-2ff06c FlexIO security keypad https://www.hackster.io/nxp/flexio-security-keypad-15d9fd NXP Recommends http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/kinetis-cortex-m-mcus/k-series/k8x-scalable-secure-mcus:K8X-SCALABLE-SECURE-MCU?cof=0&am=0 AN5275: Using FlexIO for parallel Camera Interfacehttp://cache.nxp.com/files/microcontrollers/doc/app_note/AN5275.pdf?fsrch=1&sr=1&pageNum=1 AN5280: Using Kinetis FlexIO to drive a Graphical LCD Training
記事全体を表示
  Description An energy display is an easy way for a user to view all the information collected by the sensors around their home. This application needs to support multiple protocols such as Zigbee and IEEE802.15.4 in order to be able to share the information with all the sensors around it. The Sigfox protocol could also be included in the features of this display. Block Diagram Products Category Name 1: Microcontroller Product URL 1 LPC546XX Microcontroller (MCU) Family | NXP  Product Description 1 The LPC546xx MCU family combines power efficiency with multiple high-speed connectivity options, advanced timers, and analog features. The LPC546xx LCD Controller supports both Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) displays. It has a dedicated DMA controller, selectable display resolution (up to 1024 x 768 pixels), and supports up to 24-bit true-color mode. Product link 2 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 2 The JN5169 is an ultra-low-power, high-performance wireless microcontroller suitable for ZigBee applications that allows OTA upgrade capability without external memory.   Category Name 2: Transceiver Product URL 1 Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 1 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring a very high link budget for bidirectional RF communication. The OL2385 is a 2-way RF channel with the most common modulation schemes for networking applications covering a full range of frequency bands from 160 up to 960 MHz   Category Name 3: Wireless charging receiver Product URL 1 NXxA4WP | NXP  Product Description 1 The NX1A4WP is an A4WP (Alliance for Wireless Power) compliant wireless power receiver front end. The integrated rectifier supports voltages of up to 20 V and is protected by an integrated automatic clamping function and an automatic over-power protection function.   Category Name 4: DC-to-DC Boost Converter Product URL 1 PCA9410/9410A | NXP  Product Description 1 The PCA9410 is highly efficient 3.0 MHz, 500 mA, step-up DC-to-DC converters, it converts input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.0 V. The PCA9410 delivers efficiency of up to 94 % enables an extended battery life in all portable designs.   Category Name 5: RTC with battery backup Product URL 1 PCF2129 | NXP  Product Description 1 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal Oscillator. The PCF2129 has a selectable I2C-bus or SPI-bus, a backup battery switch-over circuit, a programmable watchdog function, a timestamp function, and many other features.   Category Name 6: Security IC Product URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box. The A71CH includes a complete product support package that simplifies design-in and reduces time-to-market.   Category Name 7: Low-rate multiplexor Product URL 1 Universal LCD driver for low multiplex rates | NXP  Product Description 1 The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates, also features an internal LCD bias generation with voltage-follower buffers. The PCF85133 has a selectable backplane drive configuration: static or 2, 3, or 4 backplane multiplexing Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/TN00025.zip  LPC54608 LCD Dual Frame Buffer with eXecute-In-Place (XIP) from Quad SPI flash https://www.nxp.com/docs/en/nxp/application-notes/AN12027.zip Connecting TFT LCD with LCD controller of LPC MCU https://www.nxp.com/docs/en/application-note/AN11662.pdf High-performance PCB antennas for ZigBee networks Training URL CIT-N1778 Smart Metering RF Technologies  Power Management  Related Demos from Communities URL Designing with the New Ultra-Low-Power BLE System on Chip 
記事全体を表示
Demo High performance feature extraction and tracking application at ultra-low power on S32V platform. This demo showcases a real-time high computation algorithm with image capture and display running on a portion of the resources available on the S32V234. Customers can create demanding Automotive grade vision systems such as stereo and single camera as well as advanced surround view systems based on this demo. The application was written using APEX-CV pro library and demonstrates that high performance application leveraging the APEX Image Cognition Processor cores of the S32V234 could also be easy to write Features The APEX cores, with a combined 128 parallel computational units, crunch numbers quickly and at a fraction of the power. Fully programmable, the cores can execute standard and/or customized vision algorithms for ADAS applications and beyond. The S32V234 MCU captures raw images from HD sensor, and then formats the images with its on-chip ISP that here provides exposure control, white balancing, RGB to Y color conversion.  Formatted images are then feed into the APEX cores that generate multi-level image pyramids, and combined Harris Corner for feature detection followed by Lukas-Kanade (KLT) Sparse Optical Flow for feature tracking.  Then features and displacement are overlaid on image and displayed, at the processing performance of up to 100 fps NXP Recommends The S32V230 Processor family for Vision ADAS, includes the award winning automotive grade S32V234 MCU with dual APEX Image Cognition Processor cores. http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/s32-processors-and-microcontrollers/s32v230-family-of-processors-for-advanced-driver-assistance-systems:S32V230 Video Links
記事全体を表示
Description NXP's leadership position in the security, contact and contactless identification space makes us the experts in access control solutions that are safe, secure, robust and reliable. NXP has devices for driving user interfaces as well as lock mechanisms. NXP also has different solutions for addressing designs using both contact and contactless identification systems. Putting these NXP devices together makes for compelling access control solutions. Use your phone or smart card for Access control to open doors or give access to machine configurations.  Use cases Corporate/campus access control system Lock manufacturers (mechanical and electronic) Industrial equipment with safety conditions or control restriction Components for multi-user appliances like printers Professional tools Smart lock manufacturer for smart home applications Block Diagram Products Category Name MCU Product URL Arm® Cortex®-M4|Kinetis® K64 120 MHz 32-bit MCUs | NXP  Product Description The Kinetis® K series MCU portfolio offers the broadest selection of pin, peripheral- and software-compatible MCU families based on the Arm® Cortex®-M4 core. Category Name Secure Product URL A71CH | Plug and Trust for IoT | NXP  Product Description  A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box. Category Name NFC Product URL PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description  The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Tools Product Link Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs FRDM-K64F Platform|Freedom Development Board|Kinetis MCUs | NXP  A71CH Arduino® compatible development kit OM3710/A71CHARD | A71CH Arduino® compatible development kit | NXP  PN5180 NFC Frontend Development Kit for POS Terminal Applications OM25180 |PN5180 NFC Development Kit for POS Readers | NXP 
記事全体を表示
Background:  ➢ IP protection is important for most customers, Kinetis, LPC54 series and i.MX RT have necessary security features that help us to win customers and markets. ➢ LPC55 series is a new generation of IoT MCU which is used for consumer and industrial market. LPC55 non-S parts are adopted by most customers due to its low-cost and easy-to-use features, but its secure features are different with S parts and is significantly simplified. ➢ LPC55 is designed for secured IoT application, so it’s supposed to hide the SWD/ISP ports after development work is finished. If the SWD/ISP ports are secured, they couldn’t be used any more. While for LPC54 & Kinetis MCU, mass erase command can be used to recover the MCU after the MCU is secured. ➢ However, Customers need the feature to secure the debugging/ISP ports, but they also need to recover them in some cases: - Reprogramming to update firmware - Investigate and analyze failed parts returned from end market - Rescue the MCU if it’s locked and stuck ➢ According to customers’ requirements, NXP support team raised the proposal to implement a solution which can be used to secure and recover the SWD/ISP ports with an IAP backdoor method. Solution: By Operating PFR region, LPC55 could switch between secure and recovery mode.   lpc5506_debug_isp_test_20220714: demonstrate how to operate this region to lock Debug Port then how to recovery it. The user interaction could be raised by UART or button; daweiyou_1-1663116501262.png         2.hmac_test_20220714: demonstrate one full security flow,  daweiyou_0-1663116450931.png     ➢ This is a complete solution to secure & recovery debugging/ISP ports on LPC55, and it uses host machine challenge mechanism to implement security features: ▪ Challenge Host machine against unknown host probe; ▪ Generates dynamic seeds, so that the final encrypt information will be dynamically changed; ▪ The image hash value is device related, that avoids same encrypt info for different image/product; ➢ Customer also could clip the solution to simplify application complexity: ▪ Use UUID for device information only, no seed is needed; ▪ Host machine can use fixed keys instead of image hash values to do info encryption; ▪ Host machine can use UUID lookup table to find out verification key; Every device is programmed with dedicated verification key during production.  Demonstration: The attached demos could run at LPC55S06 EVK, and could easily migrate to other LPC55 series.
記事全体を表示
该Demo运行在MIMXRT1062-EVK上。MIMXRT1062跨界处理器 运行FreeRTOS操作系统,系统同时创建 88W8801 wifi stack 任务和 LVGL v7.3 GUI库任务,能够在LCD屏幕上实现GUI输入输出。用户可以通过LCD触摸操作,对WiFi的SSID和密码进行输入,从而完成设备入网Provision的功能。 Product Category NXP Part Number URL MCU   WiFi SoC MIMXRT1060   88W8801 https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/i-mx-rt-crossover-... 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi 4® (802.11n) Solution | NXP Semiconductors   SDK SDK Version URL MCUXpresso SDK mcuxpresso.nxp.com   Demo Video
記事全体を表示
This demo which shows a complete Ethernet AVB audio amplifier solution built with NXP silicon and software.     Features Audio Video Bridging for automotive infotainment purposes System AVB amplifier for car audio nodes Analog video/audio is converted into AVB and outputs to vybrid Tower running AVB stack Featured NXP Products Vybrid Qorivva MCU Development Hardware Used Vybrid TWR board
記事全体を表示
Overview OM27462NBR is a battery operated easy-to-use smart lock demonstrator kit for hospitality door access applications. The door operates by exchanging and verifying door access tokens via NFC and Bluetooth Low Energy. The design incorporates NXP ®  PN7462 first all-in-one full NFC Controller and the ultra-low-power Bluetooth Low Energy system-on-chip QN9021. The hardware is designed for low-power operation using a CR2 battery and features intelligent sleep and wake-up logic via Bluetooth Low Energy and a touch sensor using NXP capacitive touch sensor IC PCF8883. The Bluetooth ®  word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by NXP ®  Semiconductors is under license. OM27462NBR Kit Content OM27462NBR Full Kit Content OM27462NBR Module   Specifications Power Management Battery operated Wireless NFC and Bluetooth Low Energy design and operation Token concept Access token exchange and validation ECDSA token signature verification Smart card, Bluetooth Low Energy, and NFC via HCE token exchange Support MIFARE® DESFire® support Android™ app available in Google Play™ Store Ready to use Documents and Software User manual and Quick Start Guide are attached to this document
記事全体を表示
Overview This reference design describes a 3-phase sensorless brushless DC (BLDC) motor control with back-EMF (electromotive force) zero-crossing detection, supporting the NXP® 56F80X and 56F83XX Digital Signal Controllers (DSCs) for motor control applications. It can also be applied to Our 56F81XX DSCs The system is designed as a motor drive system for three-phase BLDC motors and is targeted for applications in both industrial and appliance fields (e.g. compressors, air conditioning units, pumps or simple industrial drives) The reference design incorporates both hardware and software parts of the system including hardware schematics Features BLDC sensorless motor 115 or 230V AC Supply Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on 3-phase BLDC Motor EVM at 12V, 3-Phase BLDC Low-Voltage Power Stage Speed control loop Motor mode in both direction of rotation Manual interface (RUN/STOP switch, UP/DOWN push buttons control, LED indication) Overvoltage, undervoltage, overcurrent and overheating fault protection Hardware autodetection FreeMASTER control interface (speed set-up) FreeMASTER software remote monitor Block Diagram Board Design Resources
記事全体を表示
Description With the growing consumption of energy worldwide, particularly in the residential market, utility providers need increasingly accurate and cost-effective energy metering solutions. The electricity meter is used for measurement and registration of active and reactive energy in single-phase, two-wire networks for direct connection. NXP’s connectivity solutions for smart metering address the challenges smart cities face for reliable, secure communications for remote metering and home energy management. We enable remote metering with NAN technologies like IEEE® 802.15.4 and Wireless MBUS. Additionally, NXP fosters smart energy management inside homes with HAN technologies like ZigBee®. Features All measurements performed by SD ADC Shunt resistor measurements amplified by Programmable Gain Amplifier (PGA) Phase shift between phase voltage and phase current measurements compensated by phase shifter block Active and passive tamper detection with time stamping Highest-resolution AFE with 4 x 24-Bit SD ADC LCD controller Block Diagram Product Category Name 1: MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KM3x 50-75 MHz 32-bit MCUs | NXP  Product Description 1 Kinetis® KM3x MCUs enable single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications. Category Name 2: Sensor Product URL 1 ±8g, Low g, Digital Accelerometer | NXP  Product Description 1 The NXP® MMA8491Q 3-axis accelerometer is an ultra-low-power tilt sensor that is ideal for smart meters. Product URL 2 Digital Sensor - 3D Accelerometer | NXP  Product Description 2 The 14-bit accelerometer and 16-bit magnetometer are combined with a high-performance ASIC to enable an eCompass solution capable of a typical orientation resolution of 0.1° and sub-5° compass heading accuracy for most applications. Category Name 3: Secure Product URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys. Category Name 4: Zigbee Product URL 1 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 1 The JN5169 is an ultra-low-power, high-performance wireless MCU suitable for ZigBee applications. Category Name 5: NFC Product URL 1 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Category Name 6: Power management Product URL 1 TEA172x | NXP  Product Description 1 These highly integrated devices enable low no-load power consumption below 10 mW, reduce component count for a cost-effective application design, and provide advanced control modes that deliver exceptional efficiency. Documentation Filter-Based Algorithm for metering applications:  https://www.nxp.com/docs/en/application-note/AN4265.pdf Tools Product Link TWR-KM34Z75M: Kinetis M Series Tower System Module TWR-KM34Z75M|Tower System Board|Kinetis MCUs | NXP  Single-Phase Metering Single Phase Meter | NXP  Two Phase Power Meter Reference Design Two Phase Power Meter Reference Design | NXP  Three-Phase Power Meter Reference Design Three Phase Power Meter | NXP 
記事全体を表示
Demo   Features Ultra high definition Gigabit wireless residential gateway and NEW Quantenna Wi-Fi Highest prformance, lowest overhead home WLAN with Quantenna 11ac 4x4 QSR1000, Path to 10 G Wireless 8x8 performance Quad Core ARM®-based 64-bit option • with QorIQ LS1043A processor   Featured NXP Products LS1043A - Fact Sheet .pdf      
記事全体を表示
QGroundControl mission planner optimized by Qt Company to run on a Technexion TEP-15 industrial panel computer. QGroundControl is part of the Dronecode Platform. ======= Please see www.hovergames.com and www.nxp.com/hovergamesdrones for more drone hardware. ======= Features: A low power, rugged, fa n-less, cost effective reference solution NXP i.MX6 Quad core processor QGroundControl is an intuitive and powerful ground control station, is part of the Dronecode Platform and supports MAVLink enabled UAVs such as those based on the PX4 Pro Autopilot and ArduPilot. Technexion TEP-15 industrial panel computer running Ubuntu or Yocto Linux  The Qt Company optimized HMI & app Communicates with the NXP RDDRONE-FMUK66 Drone Flight management unit and KIT-HGDRONEK66 www.HoverGames.com drone kit Partner Information: Technexion offers both SBCs SOMs and Panel computers using NXP i.MX family processors Qt Company provides optimized solutions and consulting services for Qt framework    See NXP UAV landing page for solutions for Rovers and Drones and the HoverGames Drone reference design, and software coding challenge. ##
記事全体を表示