NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Overview This NXP® reference design is a speed closed-loop BLDC drive using a sensorless technique that serves as an example of a BLDC motor control design using an NXP K60 MCU. Simple and easy to understand control approach to BLDC, using MQX in a time-critical application. Contains two versions of the application software, one with the MQX RTOS, and the other bare-metal The MQX version contains a web server to demonstrate the benefits of an MQX-based solution Both use the same source code for motor control Features BLDC motor control using the BEMF integration method for position determination Targeted for the TWR-K60N512 controller board Speed closed-loop with speed measurement Adjustable speed ramp Motor mode in both directions of rotation Minimum speed of 400 rpm Maximum speed of 4000 rpm Tested up to 30 rpm with a one-pole pair motor Overvoltage, Undervoltage and overcurrent fault protection FreeMASTER control interface Control via a web server Block Diagram Board Design Resources
View full article
Overview The FlexRay Brake-By-Wire reference design shows FlexRay capabilities such as high communication speed and channel fault detection. It uses the NXP® MC9S12XDP512 MCU for the pedal node and MC56F8346 DSC for the brake/wheel node; FlexRay connectivity of both nodes is based on the MFR4200 FlexRay communication controller The braking caliper is controlled by PMSM using Vector Control technique while the spinning wheel representing a real tire is powered by a BLDC motor The boards of the 2 engines are interconnected by a CAN bus Uses FlexRay baud rate of 10Mb/s per channel but both channels carry the same data, which enables demonstration of the FlexRay channel fault detection feature Features PMSM using Vector Control technique FlexRay communication speed 10Mb/s per channel Dual channel connection Channel fault detection Re-connection feature FreeMASTER tool based control pages Block Diagram Board Design Resources
View full article
Overview Security is an increasingly key concern in the Smart Metering market. Coupled with the need for greater control over energy expenditure and ease of recharging credits for energy usage, NXP® has the perfect market requirement for secure prepayment via an electricity meter with near field communications (NFC) technology. This reference design provides a secure prepaid electricity meter with the ability to securely reload an energy balance Firmware for this reference design is based on MQX™ RTOS A variety of communication interfaces are available for remote data collecting, making this an ideal solution for residential metering Features Rich in Security features (Authentication, Secure storage) Physically secure due to Hermetic Sealing Energy balance reload through near field communications Remote secure interfacing (through smartphone) Ability to reload the meter’s balance Anti-counterfeiting check Integrated Metrology Solution based on Arm ®  Cortex ® -M4 Core MQX™ RTOS based design is suitable for advanced markets Cost-effect BoM Block Diagram Design Resources
View full article
Overview The LCD reference design is developed using the Kinetis KL28Z through the standalone peripheral module FlexIO. The polling method is used to copy data from SRAM or flash to FlexIO's shifter buffer. Image Kinetis board is powered by an Arm ®  Cortex ® -M0, providing up to 96 MHz CPU performance besides supporting ultra-low power. KL28Z's FlexIO emulates 8080 interface, and drives a 320x240 TFT LCD module. DAM or displaying applications, such as HMI, can be built based on this demo. The refresh rate is up to 128 fps with 16-bit width data bus and 48MHz core clock. Features Features the Kinetis KL2828Z512 Board, the interaction between a LCD display by FlexIO, a highly configurable module capable of emulating a wide range of different communication protocols. The important feature of this peripheral is that it enables the user to build their own peripheral directly in the MCU. Developed using Kinetis Software Development Kit (SDK), comprehensive software support for Kinetis MCUs and drivers for each MCU peripheral, middleware, real-time OS and example applications designed to simplify and accelerate application development on Kinetis MCUs. Block Diagram Board Design Resources
View full article
Overview This reference design showcases how the NXP® MC56F84789 digital signal controller (DSC) operates two motors and interleaved PFC in a single MCU. Sensorless algorithms eliminate expensive position sensors The compressor and fan employ 3-phase Permanent Magnet Synchronous Motors (PMSMs), which provide a quieter, more efficient, flexible and reliable operation Implemented with a back EMF observer, based on NXP Embedded Software Motor Control Libraries and specifically tailored for air conditioning fans and compressors The demo also provides the communication to a Kinetis® K70 MCU touch graphic LCD for added HMI experience Features Sensorless control of two PMSMs using Back-EMF observer Interleaved PFC control Power stage with processor daughter card Supply voltage 90 - 240 V AC, 40-70 Hz Compressor control 1200 - 4500 RPM Fan control 500 - 2000 RPM Rotor alignment method used Over-current protection and over-voltage protection Hot and cold side temperature control RS232 communication with remote graphic-touch LCD control Block Diagram Design Resources
View full article
Overview The reference design demonstrates sensorless control of the 3-Phase Switched Reluctance (SR) motor using 56F80x or 56F83XX Digital Signal Controllers. It can also be adapted to 56F81XX Digital Signal Controllers. The concept of this application is that of a sensorless speed closed loop SR drive using flux linkage position estimation. An inner current loop with PI controller is included. The change in phase resistance during motor operation due to its temperature dependency creates errors in the position estimation and significantly affects the performance of the drive. Therefore, a novel algorithm for on-the-fly estimation of the phase resistance is included. The Digital Signal Controller runs the main control algorithm. Rotor position is evaluated using the sensorless flux linkage estimation algorithm. The actual flux linkage is calculated at the rate of the PWM frequency and is compared with the reference flux linkage for a given commutation angle. When the actual flux linkage exceeds the reference, the commutation of the phases is done; the actual phase is turned off and the following phase is turned on. Flux linkage error is used for estimation of the phase resistance at low speeds (US Patent No.: 6,366,865). The actual speed of the motor is determined using the commutation instances. Based on the speed error, the speed controller generates the desired phase current. When the phase is commutated, it is turned on with a duty cycle of 100%. Then, during each PWM cycle, the actual phase current is compared with the desired current. As soon as the actual current exceeds the desired current, the current controller is turned on. The current controller controls the output duty cycle until the phase is turned off (following commutation). Finally, the 3-Phase PWM control signals are generated. The procedure is repeated for each commutation cycle of the motor. Features Sensorless control of an SR motor using a flux linkage estimation technique Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers Running on a 3-Phase SR HV Motor Control Development Platform The control technique: current control with a speed closed loop Position estimation based on flux linkage estimation Phase resistance measurement during start-up Phase resistance estimation at low speeds Motor starts from any position with rotor alignment Encoder position reference for evaluation of sensorless position estimation Manual interface FreeMASTER software control interface and monitor Fault protection Block Diagram Board Design Resources
View full article
Overview The NXP ®  S12G automotive HVAC platform reference solution uses the scalable S12G 16-bit MCU family with MC33905, MC33932 and MC33937 analog devices to drive stepper, DC and BLDC motors and provide a feature-rich solution for automotive HVAC applications. Consists of a central control board with (HMI, a motor control board, flap and blower motors Enables basic functions of an auto HVAC using temperature, light, humidity and air quality sensing interfaces with configurable automatic climate control software algorithm to efficiently control vehicle climate Reduces overall design effort, shortens time to market and can be tailored for both 12V and 24V systems Features Three types of motor control sensorless BLDC DC stepper motor Automatic climate control Supports multiple temperature zones Ultra low power mode, can be woken up by HMI or LIN CAN bus CAN and LIN communication interfaces 3x3 matrix keypad and two encoder knob inputs 4x37 segment LCD and adjustable backlighting Sensor interfaces for temperature, light, humidity and air quality available Two logic relay interfaces to compressor defrost module Real-time clock and date display, adjustment for calendar Extensible with touch keyboard or touchscreen board Suitable for both 12 volt and 24 volt HVAC systems Block Diagram Design Resources
View full article
Overview The Bluetooth® Low Energy heart rate monitor reference design demonstrates the implementation of a wireless electrocardiogram (ECG) acquisition system. It features the Kinetis® KW40Z system on chip (SoC) which includes an Arm® Cortex® M0+ processor together with a 2.4 GHz radio for Bluetooth Low Energy and 802.15.4. The ECG signal is obtained from the finger tips and processed by the Kinetis KW40Z SoC. Then, the user’s heart rate is calculated and transmitted to a smartphone application using Bluetooth Low Energy. The reference design can be powered by a Li-Ion coin-cell battery. Due to the low-power features of Kinetis KW40Z MCU, a 3.6V 200mA/h Li-Ion coin-cell rechargeable battery can provide the power of up to 40 hours of continuous use. The NXP® MC34671 is in used as a battery charger solution for the device. Features Includes the NXP ®  ultra-low-power Kinetis ®  KW40Z SoC Bluetooth Low Energy/ZigBee platform. The low-power features of this solution allow up to 40 hours of continuous operation using a small coin-cell battery. Fully compliant Bluetooth v4.1 Low Energy Differential input/output port used with external balun for single port operation Block Diagram Board Design Resources
View full article
  Overview   The Freescale Airbag Reference Platform (ARP) is an application demonstrator system which provides an airbag Electronic Control Unit (ECU) implementation example using complete Freescale standard products for the growing automotive safety segment. The GUI firmware does not constitute a true airbag application but is intended to demonstrate features and capabilities of Freescale's standard products aimed at the airbag market.     Features   Device Description Features MPC560xP|32-bit MCU|Chassis-Safety | NXP  Qorivva 32-bit Microcontroller Scalable MCU family for safety applications e200z0 Power Architecture 32-bit core up to 64 MHz Scalable memory, up to 512 KB flash MC33789 | Airbag Power Supply and PSI5 Sensor Interface | NXP  Airbag System Basis Chip (PSI5) Power supply for complete ECU Up to four Satellite Sensor interfaces (PSI5) Up to nine configurable switch input monitors for simple switch, resistive and Hall-effect sensor interface Safing block and watchdog LIN 2.1 physical layer interface MMA68xx ECU Local X/Y Accelerometer ±20 g to ±120 g full-scale range, independently specified for each axis SPI-compatible serial interface 10-bit digital signed or unsigned SPI data output Independent programmable arming functions for each axis 12 low-pass filter options, ranging from 50 Hz to 1000 Hz MC33797 | Four Channel Squib Driver IC | NXP  Four Channel Squib Driver Four channel high-side and low-side 2.0 A FET switches Externally adjustable FET current limiting Adjustable current limit range: 0.8 to 2.0 A Diagnostics for high-side safing sensor status Resistance and voltage diagnostics for squibs 8-bit SPI for diagnostics and FET switch activation MC33901 High Speed CAN Physical Layer ISO11898-2 and -5 compatible Standby mode with remote CAN wake-up on some versions Very low current consumption in standby mode, typ. 8 μA Excellent EMC performance supports CAN FD up to 2 Mbps MMA52xx MMA51xx High G Collision Satellite Sensor ±60 g to ±480 g full-scale range PSI5 Version 1.3 Compatible (PSI5-P10P-500/3L) Selectable 400 Hz, 3 pole, or 4 pole low-pass Filter X-axis (MMA52xx) and Z-axis (MMA51xx) available
View full article
Overview NXP® and Jungo Ltd. collaborated to deliver an Office-in-a-Box reference platform for the small-to-medium business (SMB) multi-service gateway market. The platform blends Jungo's field OpenSMB software with the NXP MPC8349E mITX reference board. The board features the MPC8349E PowerQUICC® II Pro processor containing a core built on Power Architecture technology and Vitesse's SparX Gigabit Ethernet switch technology. The MPC8349E-mITX reference platform and Jungo's software provide a complete and integrated solution for designing SMB gateways. Create a fully functional gateway within minutes, using the hardware/software reference design. Features MPC8349E mITX Office in a Box Reference Platform features: In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 10/100/1000 Ethernet port, a 5-port Gigabit Ethernet switch Four-port USB 2.0 interface On-board 4-port PCI serial advanced technology attachment (SATA) controller 32-bit PCI slot, and a 32-bit MiniPCI slot FLASH memory slot Robust memory subsystem Two-port RS-232C interface Power supply SATA hard drive Jungo Software Features: OpenRG/OpenSMB Modules Routing and bridging Networking applications Network Address Translator (NAT)/Network Address Protocol Translator (NAPT) Web-based management Simple Network Management Protocol (SNMP) Remote firmware update PPP: PPPoA and PPPoE Firewall and security Content filtering VPN: IPSec, PPTP and L2TP WLAN security: WPA, 802.1x and RADIUS client File server Print server Zero Configuration VLAN IPv6 VoIP: H.323, SIP and MGCP TR-069—WAN Zero Configuration Management Protocol TR-064—LAN-side DSL CPE Configuration QoS—End-to-end Quality of Service Dual WAN—Fail-over and load balancing Block Diagram Board Design Resources
View full article
Overview This reference design describes a 3-phase brushless DC motor (BLDC) drive that uses the NXP® MC56F8006 Digital Signal Controller (DSC) for dedicated motor control devices. Closed-loop speed/current-controlled BLDC drive, with no need for position or speed sensors. Low-voltage power stages used by the application are designed for 24 VDC line voltage. A reference manual provides a detailed description of the application, including hardware and software design. Hardware schematics, PCB Gerber files and full software listings are also provided. Ideal for applications such as compressors, dishwasher pump drives, washing machines, fans and industrial motor control. Features Sensorless control of BLDC Control technique incorporates: Speed closed-loop control with automatic current limitation Rotation in both directions Start from any motor position with rotor alignment 4-quadrant operation Multisampling method of back-EMF Wide speed range FreeMaster control interface Fault protection for overcurrent, overvoltage, overload and start-up fail Block Diagram Board Design Resources
View full article
Overview This full digital power AC to DC Switched-Mode Power Supply (SMPS) system includes both digital power control and digital power management. The control feedback or feed-forward loop that regulates the output of the power system is directly controlled by a 56800/E DSC The DSC provides the digital power management function for configuration, tracking, monitoring, protection, guiding supply sequence, and communication capabilities This reference design is a fully digitally controlled high-frequency Switched-Mode Power Supply based on an NXP® 56F8323 device The primary side is the AC-DC converter with power factor correction (PFC) and on the secondary side is a full bridge DC-DC converter Features General: 500-Watt fully digital switched-mode power supply controlled by A 56F8323 with power factor correction A 56F8323 for secondary with phase shifting technique General Benefits: Power applications become more flexible and universal High input power factor lowers power pollution to the power grid Intelligent mode management and fault supervision Operating status is monitored and controlled in real time Lower system and maintenance cost Performance: Input voltage: 85 ~ 265VAC Input frequency: 45 ~ 65HZ Rating output voltage:48VDC Rating output power: 500W Switch frequency: > 100K Power factor > 95% Efficiency > 90% Communications: RS232 port for communication with optoisolation Visual Interface: Multi-segment LED indicators (input voltage, input current, output voltage, and output current) Block Diagram Board Design Resources
View full article
Overview The Sub-GHz Remote Control Dimmer reference design based on the MKW01Z128 MCU operates in a custom IEEE 802.15.4 star network for home automation applications. Users can control various RGB bulbs connected to a network using the KW01-RCD-RD board as a remote control. Controlled devices are USB-KW019032 boards, and each board simulates an RGB bulb in a GUI. Features Low-cost MKW01Z128 sub-1GHz wireless node solution with an FSK, GFSK, MSK or OOK modulation-capable transceiver Reference design area with small footprint, low-cost RF node Unbalanced input/output port Flexible RF-Front End for different bands operation Programmable output power from -18 dBm to +13 dBm in 1dB steps (RFIO output) Integrated dual band chip antenna for 800MHz and 900MHz ISM bands Micro-miniature coaxial connector (MMCX) for conducted RF measurements Block Diagram Board Design Resources
View full article
  Overview The NXP ®  Feature Phone reference design is designed to implement the Type 2 Feature Phone core. Includes support for on-hook GR-30 services such as Calling Number Delivery, Calling Name Delivery, Dialable Directory Number, Call Qualifier, and Visual Message Waiting Indicator Additional support for off-hook GR-30 services, such as Calling Identity Delivery on Call Waiting and Call Waiting Deluxe The Feature Phone reference design also includes a full duplex echo-cancelling speakerphone with solid sound quality; the demo is able to originate and terminate a call in full duplex speakerphone mode A HyperTerminal will be used to display the GR-30 messages Archived content is no longer updated and is made available for historical reference only.   Features DSP56858EVM and 5685X Digital Signal Controllers Telephony Daughter Card (TDC1) Microphone AKG Acoustics Type Q400Mk3, Code 2846Z003 Directional Mono Electret condenser microphone Use with Radio Shack adaptor: Stereo -to-Mono Headphone adapter number 274-374 Amplified Speaker On-Hook Data Transmission Protocol (GR-30-CORE) - CID_T1.DSP software module Adaptive Line Echo Canceller (SR-3004) - ALEC.DSP software module Off-Hook Data Transmission Protocol (SR-3004) - CIDCW_T2.DSP software module Acoustic Echo Cancellation Keypad LCD     IDE and Build Tools CodeWarrior® Development Tools for 56800/E DSC | NXP  Design Resources https://www.nxp.com/downloads/en/schematics/TDC1LD.zip
View full article
Overview The Camera reference design is developed using the Kinetis KL28Z through the standalone peripheral module FlexIO. The Kinetis KL28Z board is powered by an Arm® Cortex®-M0, providing up to 96 MHz CPU performance besides supporting ultra-low power. Kinetis KL28Z's FlexIO module is used to emulate camera interface and capture the image data. A TFT LCD module with SPI interface is used to display the real-time images. DMA is used to copy the image data from FlexIO to SRAM. DAM or polling method is used to copy the image data from SRAM to SPI TX FIFO, having up to 15fps sample rate. Features Features the Kinetis KL2828Z512 Board, enabling the interaction between a camera module by FlexIO, a highly configurable module capable of emulating a wide range of different communication protocols. The important feature of this peripheral is that it enables the user to build their own peripheral directly in the MCU. Combined and powered by NXP technology, these key elements make possible to capture video from the Camera and display it live in the LCD Panel. Developed using Kinetis Software Development Kit (SDK), comprehensive software support for Kinetis MCUs and drivers for each MCU peripheral, middleware, real-time OS and example applications designed to simplify and accelerate application development on Kinetis MCUs. Block Diagram Board Design Resources
View full article
Overview This NXP® reference design of a 3-phase sensorless PMSM vector control drive with a sliding mode observer (SMO) is targeted mainly for compressor control and other consumer and industrial applications. This cost-effective solution uses the NXP MC56F8013 device dedicated for motor control. Software written in C-code using some library algorithms Available for the MC56F8013 and MC56F8346 digital signal controllers Hardware-based on the NXP universal motor control h/w modules Features The system is designed to drive a three-phase PM synchronous motor. Application features are: 3-phase sensorless PMSM speed vector control (FOC) Sliding mode observer with adaptive velocity estimation Based on NXP ®  MC56F8013 (resp. 56F8346) controller Running on a 3-phase high voltage (230/115V) power stage FreeMASTER software control interface and monitor Block Diagrams Design Resources
View full article
Overview NXP® and Tongji University jointly developed the anti-pinch window lift reference design featuring the MagniV® S12VR MCU, ideal for the development of power windows and sun roof systems. Includes hardware for real door/window in-vehicle applications, as well as software including anti-pinch algorithms and low-level S12VR drivers Aimed at reducing time to market, this design leverages unique features of the MagniV S12VR MCU Reduces unnecessary external components, lowers the total bill of material (BOM), improves system quality and saves space in automotive applications through a smaller PCB Features Window manual/automatic up/down, automatic up/down with stop function Anti-pinch in both manual/automatic mode, anti-pinch region and force can be adjusted Stuck detection out of anti-pinch region, motor overload protection Soft stop when window is close to the top/bottom Fault diagnosis, indicating low voltage, over voltage/current/temperature etc. Low power mode (leveraging S12VR low power mode) to reduce power consumption Self learning, calibration by updating the window/motor parameters stored in EEPROM Use hall sensor as well as current sense to judge anti-pinch in algorithm Easy-to-control Graphics User Interface (GUI), set the parameters and get the status Window lift can be controlled either by multiple LIN salve nodes or LIN master node (through GUI) Able to comply with relevant content in US Federal Motor Vehicle Safety Standard (FMVSS No. 118) Block Diagram Design Resources
View full article
Overview The very rapid adoption of digital media such as downloadable music, video games, and movies has created a strong demand for converged network platforms to distribute media content throughout the home. Consumers need a unified platform that connects all digital networked devices within the home and provides content and services management from anywhere in the world. The MPC8349E-mITX is a turnkey hardware/ software reference platform ideal as a "location-free control access" residential gateway solution. This reference platform is based on the MPC8349E PowerQUICC® II™ Pro processor, containing a Power Architecture® core and HipServ™ software platform from Axentra, a leading provider of personal digital content and services software platform for the Digital Home. Features MPC8349E mITX Digital Home Center Reference Platform features: MPC8349-mITX reference platform helps you manage your digital devices remotely from just about anywhere on the globe. These include: Internet gateway Router Wi-Fi access point Digital content/media server Home automation PC Home-bound content remote access and sharing Backup Server The MPC8349E-mITX integrates the enhanced e300 Power Architecture core and advanced features such as DDR memory, dual PCI, Gigabit Ethernet, and high-speed USB controllers. The platform supports dual 10/100/1000 Mbit/s Ethernet controllers, dual 32-bit/single 64-bit PCI controllers, integrated security engines, USB 2.0 host and devices controllers, 4-channel DMA, DUART, serial peripherals, general-purpose I/O and system timers. The high level of integration in the MPC8349E helps lower system costs, improves performance, and simplifies board design. The MPC8349E also integrates a hardware encryption block that supports different algorithms for high-performance data authentication as required for secure communications in the residential market. It supports DES, 3DES, MD-5, SHA-1, AES, PKEU, RNG, and RC-4 encryption algorithms in hardware. In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 5-port Gigabit Ethernet switch Four high-speed USB ports Four Serial ATA ports PCI slot MiniPCI slot Compact FLASH memory slot Axentra's Location-Free Access and Control Software: The HipServ software platform is a comprehensive and unified environment that allows home users to easily use various content on different devices within the home or access the content from anywhere, anytime. Home users are increasingly creating more digital content and need a single environment to better manage, access, share, and backup their critical home-created content. This innovative software platform also allows users to access and share their home content using mobile devices. Key Features: Content remote access, sharing and publishing (home-based content) Unified operating environment and interface for central access to any content Auto back-up from PC/Mac to central storage or remote storage Media management and server (UpnP-AV) Home surveillance (internet camera) Remote desktop access (PC/Mac) Easy management of photographs, music, and videos Block Diagram Board Design Resources
View full article
Overview The QorIQ® P1025 Data Concentrator reference design will instantly discover and connect with multiple smart energy meters. Featuring an Advanced Metering Infrastructure (AMI), the data concentrator enables bi-directional real-time monitoring and control The data concentrator also enables real-time metering and monitoring on multiple meters and transfers real-time information back to the utility server via a 3G uplink Features High-performance QorIQ ®  P1025 processor with up to 1300 DMIPS available to implement complex usage cases Discovers and interfaces to smart metering devices; implements device machine message specification (DLMS) protocol to standardize communications Broadcast capability to the utility server using a 3G uplink card and Power Line Communications (future development) Board Design Resources
View full article
  Overview The IoT Low Power Sensor Node reference design is a compact form factor, open source design. It enables low power nodes based on IEEE 802.15.4 protocols such as Thread and ZigBee to communicate data to a wireless sensor network. NXP supplements the Kinetis KW2xD with tools and software that include hardware evaluation and development boards, software development IDE and demo applications and drivers.   Features   MKW24D512 802.15.4 Kinetis MCU Full IEEE 802.15.4 compliant wireless node for Thread network Reference design area with small footprint, low-cost RF node Integrated PCB meander horizontal antenna 2 Interrupt push button switches (LLWU) 1 FXOS87000CQ Combo sensor   Block Diagram Board Design Resources
View full article