NXP Designs Knowledge Base

cancel
Showing results for 
Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

  Overview NXP portfolio counts with multiple processing solutions ranging from MCUs to multicore MPUs enabling motor control, system control and advanced HMI. This solution is based on the i.MX6 Family Application Processors. This high-performance processor family provides a highly reliable power management, various memory interfaces and a wide range of other interfaces for connecting peripherals.   Block Diagram Products Category MPU Product URL 1 i.MX6UL: i.MX 6UltraLite Processor - Low-power, secure, Arm® Cortex®-A7 Core  Product Description 1 Expanding the i.MX 6 series, the i.MX 6UltraLite is a high performance, ultra-efficient processor family featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 696 MHz. Product URL 2 i.MX-6ULZ: Ultra Low Cost Linux® Processor with Arm® Cortex®-A7 Core  Product Description 2 The i.MX 6ULZ processor is a high-performance, ultra cost-efficient consumer Linux processor featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 900 MHz. Product URL 3 i.MX6ULL: i.MX 6ULL Single-Core Processor with Arm® Cortex®-A7 Core  Product Description 3 The i.MX 6ULL is a power efficient and cost-optimized applications processor family featuring an advanced implementation of a single Arm Cortex-A7 core, which operates at speeds up to 900 MHz.   Category Motor Control Driver Product URL MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz  Product Description The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.   Category Audio Product URL 1 SGTL5000: Ultra-Low-Power Audio Codec  Product Description 1 The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O. Product URL 2 NCX8200UK: Audio jack configuration switch matrix  Product Description 2 The NCX8200 is an advanced audio jack configuration switch matrix device that supports 3- and 4-pole connectors.   Category Transceiver Product URL NTS0302JK: 2-bit dual supply translating transceiver; open drain; auto direction sensing  Product Description The NTS0302 is a 2-bit, dual supply translating transceiver family with auto direction sensing, that enables bidirectional voltage level translation.   Category Accelerometer Product URL MMA8451Q: ±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer  Product Description The NXP® MMA8451Q is a low-power, three-axis capacitive micromachined accelerometer with 14 bits of resolution.   Category LCD Driver Product URL PCF85132U: LCD driver for low multiplex rates  Product Description The PCF85132 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates.   Category WiFi  Product URL  88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.   Category Power Management Product URL PF1550: PMIC with 1A Li+ Linear Battery Charger for Low Power Processor Systems  Product Description The PF1550 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.
View full article
  Overview Factory automation systems connect with each other through robust communication paths and with the user through intuitive HMIs. To meet these needs and the demand for greener, more efficient industrial processes, these systems require ultra-reliable solutions for fast connectivity and solid security. NXP®, a longtime leader in industrial applications, enables flexible design cycles and provides industrial system designers with longevity programs and innovative security features. We’re focused on customer success, next-gen IoT tech and Industry 4.0. Computer numeric control (CNC) machines are electro-mechanical devices that manipulate machine shop tools using computer programming inputs. CNC is one of two common methods (3D printing is the other) to generate product (typically metal or plastic) from a digital software file. CNC is a subtractive technique; excess material is removed in manufacturing the final product. Block Diagram Products Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Temperature Sensor Product URL SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms.   Category USB Type C Product URL PTN5150: CC logic for USB Type-C applications  Product Description PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.   Category Logic Controller Product URL NX5P2190UK: Logic controlled high-side power switch  Product Description The NX5P2190 is an advanced power switch with adjustable current limit. It includes under-voltage and over-voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits.
View full article
  Overview In the past , the production operator has to manually locate the components and assemble the various components with the right quantity for assembly production . And it is prone to Human error . So a solution its needed to provide a faster turnaround time for the production operation to consolidate all necessary components for assembly production for various models and decrease the error for human factors. In this particular deployment , the system assist the production operator to get all necessary components for assembly production without making mistakes due to Human error and also in shortest possible time. The system deployed using JN5168, raises productivity level of the production operator. The system also keep track of the Components stock levels and when require replenishment , it will raise a notification to the system. Block Diagram Products Category Zigbee Product URL JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM  Product Description The JN5169 is an ultra low power, high performance wireless microcontroller suitable for ZigBee applications.   Category LCD Driver Product URL PCF8553DTT: 40 × 4 LCD segment driver  Product Description PCF8553 is an ultra low-power LCD segment driver with 4 backplane- and 40 segment-driver outputs, with either an I²C- or an SPI-bus interface.
View full article
  Overview With the expansion of IoT technologies, it is required to implement devices that allow a trusted environment for such technologies. This device allows to have a secure environment thanks to the use of the A71CL Secure Element, which provides a root of trust at the IC level and chip-to-cloud security while working with IoT technologies. Besides the A71CL, the implementation uses a i.MX 8M Mini in order to work with high performance and low power consumption. Block Diagram Products Category MPU Product URL i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers.   Category Power Management Product URL PF1510: Power Management Integrated Circuit (PMIC) for low power application processors  Product Description The PF1510 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.
View full article
  Overview The convergence of an aging population and breakthrough technological advances has created endless opportunities for automated medical devices. These devices help ensure the future health of millions of people by providing advances in diabetes care, cardiac care, drug deliver, therapy adherence and general health and wellness applications. Regardless of the end use, developers of healthcare/medicals devices face similar challenges – the need to balance processing requirements with power consumption, support to ensure a fast time-to-market, the need for secure wireless connections and product longevity are all key to healthcare designers. This application receives information of all the sensors in a human body and upload this in the cloud, with this measurements the consumer can check his health if this has an illness. The i.MX 7 DUAL is a high performance MPU with high security modules to ensure the integrity of the information transmitted and received. Use Cases Consumer: Gather the information of all the sensors in the human body for health or sports training. Biomedical: Check the vital signs of a patient and uploaded it to the cloud, quick alerts if the patient is in danger. Block Diagram Products Category MPU Products URL i.MX 7Dual Processors - Heterogeneous Processing with dual Arm® Cortex®-A7 cores and Cortex-M4 core  Product Description The i.MX 7Dual family of processors represents our latest achievement in high-performance processing for low-power requirements with a high degree of functional integration.   Category Power Management Product URL PF3000: 12-Channel Configurable PMIC  Product Description The PF3000 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing.   Category Wireless Product URL KW31Z: Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core  Product Description The KW31Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® low energy v4.2 RF connectivity for portable, extremely low-power embedded systems.
View full article
  Overview Modern aircraft contain dozens of data distribution and processing systems, which can collectively be referred to as Avionics. NXP’s embedded processors have long been the processors of choice in avionics systems due to their balance of performance per watt, IO integration, temperature range, reliability, and production longevity. Many of these solutions also apply to the rapidly evolving field of mobile robotics. Whether your system operates on the ground, under the sea or in the sky, NXP offers a complete portfolio of sensors, controllers and communications solutions. This solution is based on i.MX Applications Processors. This application processor provides multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. Block Diagram Products Category MPU Product URL 1 i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description 1 The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications that scale from consumer home audio to industrial building automation and mobile computers. Product URL 2 i.MX6QP: i.MX 6QuadPlus Processor - Quad-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core  Product Description 2 The i.MX 6QuadPlus family delivers dramatic graphics and memory performance enhancements and are pin-compatible with a broad range of i.MX 6 processors. Product URL 3 i.MX6D: i.MX 6Dual Processors - Dual-Core, 3D Graphics, HD Video, Multimedia, Arm® Cortex®-A9 Core  Product Description 3 The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications.   Category Sensors Product URL 1 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 2 MMA8453Q: ±2g/±4g/±8g, Low g, 10-bit Digital Accelerometer  Product Description 2 The MMA8453Q is a smart low-power, three-axis capacitive micromachined accelerometer with 10 bits of resolution.   Category Power Management Product URL 1 PF4210: 14-channel power management IC optimized for i.MX 8M  Product Description 1 The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. Product URL 2 MMPF0100: 14-Channel Configurable Power Management IC  Product Description 2 The MMPF0100 is suited to all i.MX 6 processors: i.MX 6SoloX, i.MX 6SoloLite, i.MX 6Solo, i.MX 6DualLite, i.MX 6Dual, i.MX 6Quad, i.MX 6DualPlus and i.MX 6QuadPlus. Product URL 3 MC34671: 600 mA Single-cell Li-Ion/Li-Polymer Battery Charger  Product Description 3 The MC34671 is a cost-effective fully integrated battery charger for Li-Ion or Li-Polymer batteries.   Category Switch Product URL 1 NX5P1000UK: Logic controlled high-side power switch  Product Description 1 The NX5P1000 is an advanced power switch and ESD- protection device for USB OTG applications. Product URL 2 CBTU02044: High-speed Two-differential 1-to-2 Switching Chip  Product Description 2 CBTU02044 is a high-speed differential 1-to-2 switching chip optimized to interface with PCIe4.0 for server and client applications.   Category Interfaces Product URL 1 SJA1105EL: Five- Ports AVB Automotive Ethernet Switch  Product Description 1 The SJA1105EL Ethernet switch offers a flexible solution for implementing modular and cost-optimized ECUs capable of supporting any in-vehicle connectivity requirement. Product URL 2 PTN5150: CC logic for USB Type-C applications  Product Description 2 PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions.   Category Peripherals Product URL 1 PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description 1 The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category Audio Product URL SGTL5000: Ultra-Low-Power Audio Codec  Product Description The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O.   Category Wi-Fi Product URL 88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.
View full article
  Overview Data logger senses parameters such as temperature and processes this data and sends it using UHF/Bluetooth LE. NFC + UHF/Bluetooth LE temperature logging Configuration and logged data read back via NFC Long distance real time data (temperature, total sampling points, out-of-limit points) read back via UHF Our NTAG SmartSensor portfolio offers single-chip solutions that combine NFC connectivity with autonomous sensing, data processing, and logging. These devices can be easily combined with other companion chips, such as radios or sensor solutions. NTAG SmartSensor devices are ideal for Internet of Things (IoT) products. Block Diagram Products Category Smart Sensor Product URL 1 NHS3100: NTAG® SmartSensor with Temperature Sensor and Digital IOs  Product Description 1 The NXP® NHS3100 is an IC optimized for temperature monitoring and logging. With its embedded NFC interface, internal temperature sensor and direct battery connection, it supports an effective system solution with a minimal number of external components. Product URL 2 NHS3100UCODEADK: NHS3100 - UCODE-I2C  Product Description 2 This solution is composed of two NXP ICs, the NHS3100 NTAG SmartSensor and the SL354011FHK; connected via I2C. The NHS3100 is the master of the solution, running the temperature monitor and forwarding the state of the controlled goods to the Rain RfiD (UHF) interface.   Category BLE Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip Solution  Product Description QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy solution for Bluetooth® Smart applications such as sports and fitness, human interface devices, and app-enabled smart accessories.  
View full article
  Overview Industrial control is a key element in any factory automation process. It may vary from a simple panel-mounted controller to large interconnected and interactive distributed control systems. PLCs are integral to industrial control; their primary function is to control individual machines or stations in real time making low deterministic latency a key factor. The functionality of the PLC include sequential relay control, motion control, process control, distributed control systems, and networking. Multiple interfaces and purpose PLC control card for the system interfaces between host system and daughter modules. Features They can be designed for many arrangements of digital and analog I/O, extended temperature ranges, immunity to electrical noise, and resistance to vibration and impact. Capable for memory extension for various system requirement Use Cases A programmable logic controller (PLC) is an industrial digital computer which has been ruggedized and adapted for the control of manufacturing processes, such as assembly lines, or robotic devices, or any activity that requires high reliability, ease of programming and process fault diagnosis. Block Diagram Products Category MCU Product URL 1 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 2 S32K144EVB: S32K144 Evaluation Board  Product Description 2 The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Transceiver Product URL TJA1042: High-speed CAN transceiver with standby mode  Product Description The TJA1042 high-speed CAN transceiver provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus.
View full article
  Overview Industrial control is a key element in any factory automation process. It may vary from a simple panel-mounted controller to large interconnected and interactive distributed control systems. This small form factor board target applications that require low power, low costs, and high performance. This solution is based on aLS1028A Industrial Application Processor. This processor includes two powerful 64-bit Arm®v8 cores that can support real-time processing for industrial control, as well as virtual machines for edge computing in the IoT.  NXP is your ideal partner for factory automation. From embedded hardware to software solutions, our industrial expertise and innovative spirit enable you to meet the highest expectations of industry 4.0 and industrial IoT markets. Use Cases Our portfolio enables the next generation of smart factories from edge to cloud. We enable industrial applications at all layers of factory automation. Our technology implements secure connections from manufacturing level up to the cloud. Some applications are: Manufacturing Logistics Operations Management Edge-Cloud Block Diagram Product Category MPU Product URL Layerscape® 1028A Industrial Applications Processor  Product Description The Layerscape LS1028A industrial applications processor includes a TSN-enabled Ethernet switch and Ethernet controllers to support converged IT and OT networks.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Transceiver Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Display Port Product URL PTN3460/PTN3460I - Commercial and Industrial e(DP) to LVDS bridge IC  Product Description PTN3460 is an (embedded) DisplayPort to LVDS bridge device that enables connectivity between an (embedded) DisplayPort (eDP) source and LVDS display panel.  
View full article
  Overview The conventional timing relays offers a simple solution where the control of the systems needs to be simple or the communication isn’t possible. These have some inconvenient since they aren’t precise and are vulnerable to be modified. This application can control one or many relays. Using NFC communications, the time outputs are configured precisely and also can be programmed some functions that conventional timing relays can’t replicate. Also, the device can be password protected to block intruders or any external disturbance. Block Diagram Products Category MCU Product URL LPC8N04: Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core  Product Description LPC8N04 is a cost-effective MCU which serves as an entry-level connectivity solution for embedded applications with integrated NFC connectivity.   Category Power Management Product URL TEA1721BDB1065: TEA1721 Universal Mains White Goods Flyback SMPS Demo Board  Product Description This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load.   Category RTC Product URL PCF8563: Real-time clock/calendar  Product Description The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.
View full article
  Overview China stopped providing analog walkie talkie licenses which consequently has created a high demand for more digital walkie talkie applications. The digital walkie talkies transmits speech in the form of digital encoding. DMR (time division),is more widely used and has a communication speed of 9.6kbps so efficient compression algorithms are necessary. Digital walkie-talkie advantages: Less bandwidth than analog walkie talkie Can use encryption algorithm for higher security Easy networking High quality speech The Airfast® RF power portfolio brings extreme ruggedness and high gain to mobile radio applications. The high gain of our devices helps eliminate amplification stages and reduce system cost. Plus, the high efficiency of the portfolio allows customers to use smaller heatsinks and housing while improving reliability. The broadband capability of the mobile radio devices enables full performance across each band. Block Diagram Products Category MCU Product URL K24_120: Kinetis® K24-120 MHz, Full-Speed USB, 256KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core  Product Description The Kinetis® K24 120 MHz MCU family targets low-power, cost-sensitive applications requiring high-performance processing efficiency and large memory densities.   Category Accelerometer Product URL MMA8653FC: ±2g/±4g/±8g, Low g, 10-Bit Digital Accelerometer  Product Description The NXP® MMA8653FC 10-bit accelerometer has industry leading performance in a small DFN package.   Category Secure Element Product URL A1006: Secure Authenticator IC - Embedded Security Platform  Product Description The Secure Authenticator IC is manufactured in a high-density submicron technology.   Category Audio Amplifier Product URL TDF8530TH: I2C-Bus Controlled Quad Channel 45 W / 2 Ω Class-D Power Amplifier with Full Diagnostics  Product Description The TDF8530 is a quad Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology.
View full article
  Overview Hearables or smart headphones are highly integrated, truly wireless earbuds designed to improve audio experiences across a range of consumer and healthcare applications. Small form factors, ultra-light weight and wireless operation increase user comfort. The continued challenge for hearables is how to combine audio quality, user experience and better battery life in a tiny package while offering a multitude of possibilities, all of which demands digital signal processing. To simplify customer engineering efforts on prototype TWS earbud, NXP built an Application Development Kit. Customer just need plug and play to test the functionality and performance of earbud. The ADK demonstrated a stable audio streaming link from Bluetooth mobile phone to both ear. It can be used as a fundamental platform for customer to develop hearables. Features Fitness tracking (pedometer, heart rate, etc.) Local playback (mp3, wav…) Voice UI (command trigger, ON/OFF) Voice enhancement (argument hearing, be forming) Universal translator Block Diagram Products Category MCU Product URL LPC541XX: Low-Power Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Cores With Optional Cortex®-M0+ Co-processor  Product Description The LPC541xx MCU family of single-core and dual-core MCUs are our next-generation of power efficient MCUs.   Category NFMI Radio Product URL NXH2266: NFMI radio for wireless audio and data streaming  Product Description The NXP® NXH2266 is a fully integrated single-chip solution that enables wireless audio streaming and data communication using Near Field Magnetic Induction (NFMI), a mature technology that has a proven track record in the hearing industry.   Category Audio Codec Product URL SGTL5000: Ultra-Low-Power Audio Codec  Product Description The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O.   Category NFC Product URL NTAG I2C plus: NFC Forum Type 2 Tag with I2C interface  Product Description The NTAG I2C plus combines a passive NFC interface with a contact I2C interface.   Category Accelerometer Product URL MMA8652FC: ±2g/±4g/±8g, Low g, 12-Bit Digital Accelerometer  Product Description The NXP® MMA8652FC 12-bit accelerometer has industry-leading performance in a small package.   Category Power Management Product URL MC34673: 1.2 A Single-Cell Li-Ion/Li-Polymer Battery Charger  Product Description The MC34673 is a cost-effective fully-integrated battery charger for Li-Ion or Li-Polymer batteries.   Category Voltage Level Translator Product URL GTL2005PW: Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator  Product Description The GTL2005 is a quad translating transceiver designed for 3.3 V system interface with a GTL/GTL+ bus.
View full article
  Overview Due to the flexibility and low operating cost of vending machine, it’s popular with consumers and merchants. The vending machine industry has great potential and wide market space with the introduction of mobile technology, will become a new channel for fast consumer retail. This solution with a i.MX 8M Mini apply a advanced process technology mode, that delivers much lower leakage than standard technology. Some of the features of this application are: Easy touch keypad and display for transaction status. Diversified payment methods: coin, bill and mobile payments. Compatible with Apple pay, Alipay, wechat pay and more. Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Temperature Sensor Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Motor Driver Product URL MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz  Product Description The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.
View full article
  Overview Discover multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe and secure. NXP portfolio counts with multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. This solution is based on an i.MX RT1050 MCU. This application processor provides industry-leading audio, voice and video decoder with fluent video play effect. Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category RTC Product URL PCF85063B: Tiny Real-Time Clock/calendar with alarm function and SPI‑bus  Product Description The PCF85063BTL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wi-Fi Product URL 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution  Product Description The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates.
View full article
  Overview NXP’s Motion Control and Robotics solution provides the computing performance, embedded connectivity, low latency and a real-time open source operating system to address the requirements for multi-axis motion control and robotics applications.  This solution is based on an i.MX RT1050, which controls four steppers motors that activates the different kind of movement of the robotic arm for the 3D printer to function. This solution also counts with the FreeMASTER GUI for easy debugging and a better presentation and control of the system. Use Cases Our robust product portfolio makes motor and robotics control more precise, secure and effective for the creation of end-products with applications like: 3D printers Industrial applications: Welding machines Material handling Painting and drilling Assembly machines Surgical assistants Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category Motor Driver Product URL GD3000: 3-Phase Brushless Motor Pre-Driver  Product Description The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs.   Category Power Management Product URL PCA9412: 3.0 MHz, 300 mA, DC-to-DC boost converter  Product Description The PCA9412 and PCA9412A are highly efficient 3.0 MHz, 300 mA, step-up DC-to-DC converters.
View full article
  Overview NXP home appliance solutions make every day easier: through quality, cost-effective products above the performance bar in processing, efficiency, safety, and functionality. NXP's integrated solutions are powering the next wave of smart buildings with cloud-based voice assistance, intelligent automation, monitoring, and safety. From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move. The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency; he i.MX 8M Mini family may be used in any general purpose industrial and IoT application. This solution provides an all audio and voice low latency processing with with a significant system simplification via integration. Use Cases Discover multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. HMI solutions for intuitive experiences Power-saving motor control and power management Voice, vision and anomaly detection Immersiv3D™ audio solution Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category LED Driver Product URL PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category Analog Switch Product URL NX3L1G3157: Low-ohmic single-pole double-throw analog switch  Product Description The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer.   Category Audio Streaming Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  Product Description The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category Audio Amplifiers Product URL TDF8597TH: I2C-Bus Controlled Dual Channel 43 W/2 Ω, Single Channel 85 W/1 Ω Class-D Power Amplifier with Full Diagnostics  Product Description The TDF8597 is a dual Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology.
View full article
  Overview Soundbar Market 2019 to showing impressive growth by 2024. NXP’s advanced Immersiv3D audio solution brings breakthrough cinema audio experience to homes at a fraction of the cost Premieres NXP smart sound bar and AV receiver turnkey reference designs supporting Dolby Atmos, the latest audio codecs, and multichannel voice control features i.MX 8M Family targets BOM reduction by replacing Dolby/DTS DSPs in system with higher on-chip ARM processing ability. One-chip solution with flexible SW audio framework (Immersiv3D) to handle audio decode and pre/post processing, latency control, audio distribution and also easy to add voice assistant services (AVS and GVA) with multi-channel AEC and beamforming to create the immersive experience. Engage with rich 3rd parties to provide complete ecosystem (sound-bar with AVS/GVA, acoustics tuning and virtual sound enabling) to the customer. Use Cases 4K/8K TVs getting thinner, but the in-device sound quality is very limited. (such as LG OLED TV is 2.57 mm), audio moves to separate/external sound bars or speakers. Movie and gaming contents provider such as (Blu-Ray Disks, Netflix, VUDU, Prime Video, Hulu, iTunes, PS4, XboX One), pushing Audio quality AND COMPLEXITY higher, such as Dolby ATMOS and DTS:X. Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Category The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category Wireless Audio Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  Product Description The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.   Category RTC Product URL PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus   Product Description The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Temperature Sensor Product URL PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.   Category LED Driver Product URL PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Analog Switch Product URL NX3L1G3157: Low-ohmic single-pole double-throw analog switch  Product Description The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer.   Category Audio Framework Product URL IMMERSIV3DAF: Immersiv3DTM Audio Framework Software  Product Description The innovative audio framework software integrated with our i.MX 8M Mini applications processor enables consumer electronics OEMs to bring true immersive audio performance and smart capabilities like voice control to a broad range of consumer audio devices.
View full article
  Overview Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs, and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance. Features Smart Peephole implement camera capture and LCD display function at the same time. Touch screen to trigger JPEG compression and storage. User can take it as a reference for basic framework for video transfer. Optional WiFi & BLE module to transmit the captured information to the user. Use Cases Home secure. Supervising children and pets. Loss prevention. Locating bugs and pests. Vandalism deterrence. Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category RTC Product URL PCF85063TP: Tiny Real-Time Clock/calendar  Product Description The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wireless Product URL 1 QN902X: Ultra low power Bluetooth LE system-on-chip solution  Product Description 1 QN902x is an ultra-low power, high-performance and highly integrated Bluetooth LE solution. Product URL 2 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution  Product Description 2 The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates.
View full article
  Overview Near Field Communication (NFC) is used for real-time precision marketing based on time, local inventory and the individual when embedded in product displays or the products themselves. NFC is also becoming the preferred method for payment either in smartphones or smart payment cards. In this particular deployment , the overall system consists of Backend Servers, Top Up station and Household Meter. The Backend Server roles are to activate the new installed meter, to collect meter usage data and behaviors, to implement new tariff based on user behaviors, and to allocate energy usage in effective way. Top Up Stations are NFC Reader with SAM and they are connected to local Computer, Tablet or Mobile phone. They are located at retailers near by household to ease the user to buy the credits. Besides that, Top Up Station is also help to upload and download settings or parameter from the Backend Server Household Meters are those Contctless Prepaid Meter has been installed at end user Block Diagram Products Category MCU Product URL KM3x: 50–75 MHz Precision Metrology MCUs with Segment LCDs based on Arm® Cortex®-M0+  Product Description The KM3x MCU family enables single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications.   Category NFC Fronted Product URL CLRC663 plus family: High-performance NFC frontends  Product Description If you need high NFC performance or the lowest power consumption, use this remarkably efficient yet highly flexible frontend family to push your design further.   Category RTC Product URL PCF8563: Real-time clock/calendar  Product Description The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Secure Element Product URL A71CH: Plug and Trust - The fast, easy way to deploy secure IoT connections  Product Description A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys.   Category Power Management Product URL TEA1721BDB1065: TEA1721 Universal Mains White Goods Flyback SMPS Demo Board  Product Description This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load.   Category Smart Card Product URL 1 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 1 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services. Product URL 2 MIFARE Plus® EV2: Secure IC for Contactless Smart City Services  Product Description 2 As the next generation of NXP’s MIFARE Plus product family, the MIFARE Plus EV2 IC is designed to be both a gateway for new Smart City applications and a compelling upgrade, in terms of security and connectivity, for existing deployments.
View full article
Overview During critical processes, an industrial diesel engine management system that includes an electric generator can supply emergency power to all vital and selected loads as desired. Today, most state-of-the-art- hospitals, manufacturing plants, telecommunications organizations, data centers, emergency facilities, large industries, and mining companies require uninterrupted power and have backup diesel engine generators that are reliable. As shown in the block diagram, NXP provides a full range of MCUs, barometric pressure sensors (BAP), and analog/mixed-signal IC drivers for improving diesel vehicle fuel economy, enhancing performance, and meeting emissions requirements in automotive applications. However, the NXP industrial diesel engine management solution is equally applicable in other industrial applications by changing the input sensors and outputs that require control. The NXP Industrial diesel engine management solution incorporates the MPC5777C Power Architecture® MCU that delivers advanced performance, timing systems, security, and functional safety capabilities. This includes a lockstep function that serves as a watchdog function to flag any problems with the MCU, support for advanced timers and ADCs, external memory, fault detection, and handling support, and the highest functional safety standards (ASIL-D) support. Together, this solution provides a reliable and high-performance solution to ensure your customers and their employees are safe. Block Diagram Recommended Products Category Link MCU MPC5777C|Engine Control MCU | NXP  Safety Power Management MC33905 | SBC Gen2 with High-Speed CAN and LIN | NXP  Physical Interface TJA1021 | LIN2.1/SAE J2602 Transceiver | NXP  Output Driver MC33800 | Engine Control Integrated Circuit | NXP  Motor Driver H-Bridge MC33931 | H-Bridge Motor Driver | NXP  MAP Sensor 20 to 105kPa, Absolute, Integrated Pressure Sensor | NXP  BAP Sensor -115 - 115kPa Gauge, Absolute Pressure Sensor | NXP  Injector Driver MC33810 | Automotive Engine Control IC | NXP  Input Signal and Sensor Interface MSDI | NXP 
View full article