NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Description With the growing consumption of energy worldwide, particularly in the residential market, utility providers need increasingly accurate and cost-effective energy metering solutions. The electricity meter is used for measurement and registration of active and reactive energy in single-phase, two-wire networks for direct connection. NXP’s connectivity solutions for smart metering address the challenges smart cities face for reliable, secure communications for remote metering and home energy management. We enable remote metering with NAN technologies like IEEE® 802.15.4 and Wireless MBUS. Additionally, NXP fosters smart energy management inside homes with HAN technologies like ZigBee®. Features All measurements performed by SD ADC Shunt resistor measurements amplified by Programmable Gain Amplifier (PGA) Phase shift between phase voltage and phase current measurements compensated by phase shifter block Active and passive tamper detection with time stamping Highest-resolution AFE with 4 x 24-Bit SD ADC LCD controller Block Diagram Product Category Name 1: MCU Product URL 1 Arm® Cortex®-M0+|Kinetis® KM3x 50-75 MHz 32-bit MCUs | NXP  Product Description 1 Kinetis® KM3x MCUs enable single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications. Category Name 2: Sensor Product URL 1 ±8g, Low g, Digital Accelerometer | NXP  Product Description 1 The NXP® MMA8491Q 3-axis accelerometer is an ultra-low-power tilt sensor that is ideal for smart meters. Product URL 2 Digital Sensor - 3D Accelerometer | NXP  Product Description 2 The 14-bit accelerometer and 16-bit magnetometer are combined with a high-performance ASIC to enable an eCompass solution capable of a typical orientation resolution of 0.1° and sub-5° compass heading accuracy for most applications. Category Name 3: Secure Product URL 1 A71CH | Plug and Trust for IoT | NXP  Product Description 1 A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys. Category Name 4: Zigbee Product URL 1 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 1 The JN5169 is an ultra-low-power, high-performance wireless MCU suitable for ZigBee applications. Category Name 5: NFC Product URL 1 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Category Name 6: Power management Product URL 1 TEA172x | NXP  Product Description 1 These highly integrated devices enable low no-load power consumption below 10 mW, reduce component count for a cost-effective application design, and provide advanced control modes that deliver exceptional efficiency. Documentation Filter-Based Algorithm for metering applications:  https://www.nxp.com/docs/en/application-note/AN4265.pdf Tools Product Link TWR-KM34Z75M: Kinetis M Series Tower System Module TWR-KM34Z75M|Tower System Board|Kinetis MCUs | NXP  Single-Phase Metering Single Phase Meter | NXP  Two Phase Power Meter Reference Design Two Phase Power Meter Reference Design | NXP  Three-Phase Power Meter Reference Design Three Phase Power Meter | NXP 
View full article
Overview Bluetooth® and WiFi are popular technologies in wireless headphones and speakers. These technologies require the smartphone to be paired with the audio devices to enable the connection, and NFC is a simple and reliable solution for this. Tap your phone to a Bluetooth speaker or headphone, and the two are securely paired automatically, without searching for a connection or typing a code. NFC is also an excellent choice for easy pairing wireless speakers together and creating a multispeakers audio system.   Block Diagram     Product Description PN7150  High performance NFC controller with integrated firmware for smart devices PN7120  NFC controller with integrated firmware and NCI interface for Home appliances   Documents NXP-NCI MCUXpresso example   Bluetooth & Wi-Fi pairing with NFC  
View full article
Overview   NXP has a proud heritage of supplying solutions for automotive and aerospace applications. Many of these solutions also apply to the rapidly evolving field of mobile robotics. Whether your system operates on the ground, under the sea or in the sky, NXP offers a complete portfolio of sensors, controllers and communications solutions. NXP® processing solutions for transportation systems communication scale from MCUs to multicore MPUs. The transponder is designed to provide high performance and great reliability. Its user-friendly interface enables an intuitive handling of complex features AIS class A delivers. This solution will cover a wide range of uses for vehicular, marine and flight applications. This solution is based on i.MX RT technology. Use Cases Solutions for connecting functional modules within a vehicle or transportation system and connecting them to external networks. Some applications for this could be: Service-Oriented gateways Transponders V2X Communication Ethernet Chassis Switch Block Diagram Products Category MCU Product URL 1 i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller. Product URL 2 K22_120: Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core  Product Description 2 Kinetis® K22 MCUs have been optimized for cost-sensitive applications requiring low power flexibility and processing efficiency.   Category Ethernet PHY Product URL TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.
View full article
Overview   NXP is a one-stop partner for the different technologies needed to power major home appliances. They need a robust, reliable and attractive user interface, a powerful motor control optimized for efficiency and low noise as well as secure and accurate environment sensing. NXP portfolio counts with multiple processing solutions ranging from MCUs to multicore MPUs enabling motor control, system control and advanced HMI. This solution is based on a Kinetis Ke1xF-168 MHz MCU. This 5 V solution with the high-performance Cortex-M4 core running up to 168 MHz, integrates CAN 2.0B compliant FlexCAN and provides a highly reliable serial communication interface for industry applications. Block Diagram Products Category MCU Product URL KE1xF: Kinetis KE1xF-168MHz, Performance with CAN 5V Microcontrollers based on Arm® Cortex®-M4  Product Description Kinetis KE1xF MCUs are the high end series MCUs in Kinetis E family, providing robust 5V solution with the high performance Arm® Cortex®-M4 core running at up to 168 MHz.   Category Power Management Product URL 1 TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description 1 The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies. Product URL 2 MC33813: One Cylinder Small Engine Control IC  Product Description 2 The NXP® MC33813 is an engine control analog power IC delivering a cost-optimized solution for managing one and one-cylinder engine.   Category Driver Product URL PCA9959: 24-Channel SPI Serial Bus 63 mA/5.5 V Constant Current LED Driver  Product Description The PCA9959 is a daisy-chain SPI-compatible 4-wire serial bus controlled by a 24-channel constant preset current LED driver optimized for dimming and blinking 63 mA Red/green/blue/amber (RGBA) LEDs.   Category Sensor Product URL PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.
View full article
Overview   NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier. Home appliances are part of our daily lives and have been evolving with us. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance. From gas cooktops to inductive and RF cooking; electric toothbrushes with low-energy consumption and battery charging; blenders with efficient, reliable and robust motor control, and all of them need to have sensing options and secure connectivity to offer a personalized and optimal experience. Block Diagram   Products Category MCU Product URL KE1xZ: up to 72MHz, 5V main stream CM0+ MCU with NXP Touch (TSI) and CAN control  Product Description KE1xZ MCUs are based on the Arm® Cortex®-M0+ core, running up to 72 MHz.   Category Power Management Product URL TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies.   Category Drivers Product URL 1 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 2 PCF8579: LCD column driver for dot matrix graphic displays  Product Description 2 The PCF8579 is a low power CMOS LCD column driver, designed to drive dot matrix graphic displays at multiplex rates of 1:8, 1:16, 1:24 or 1:32. Product URL 3 NX5P2924CUK: Logic controlled high-side power switch  Product Description 3 The NX5P2924C is a high-side load switch which features a low ON resistance N-channel MOSFET with controlled slew rate that supports 2.5 A of continuous current.   Category RTC Product URL PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.  
View full article
Overview   NXP smart amplifier is a high efficiency boosted Class-D audio amplifier with a sophisticated SpeakerBoost acoustic enhancement and Protection algorithm in on-Chip DSP with temperature and excursion protection. The internal adaptive DC-to-DC converter raises the power supply voltage, providing ample headroom for major improvements in sound quality. NXP portfolio counts with multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. This solution is based on an i.MX 8M Family MCU. This application processor provides industry-leading audio, voice and video processing. Block Diagram Products Category MPU Product URL i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M family of applications processors based on Arm® Cortex®-A53 and Cortex-M4 cores provide industry-leading audio, voice and video processing for applications.   Category Wireless Product URL 1 QN9090/30(T): Bluetooth Low Energy MCU with Arm®Cortex®-M4 CPU, Energy efficiency, analog and digital peripherals and NFC Tag option  Product Description 1 The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals. Product URL 2 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 2 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products. Product URL 3 NTAG I2C plus: NFC Forum Type 2 Tag with I2C interface  Product Description 3 The NTAG I2C plus combines a passive NFC interface with a contact I2C interface.   Category Power Management Product URL 1 TEA1833LTS: GreenChip SMPS Control IC  Product Description 1 The TEA1833LTS is a low-cost Switched Mode Power Supply (SMPS) controller IC intended for flyback topologies. Product URL 2 PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description 2 The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category RF Amplifier Product URL BGS8324: WLAN LNA + switch  Product Description The BGS8324 is, also known as the WLAN3001H, a fully integrated Low-Noise Amplifier (LNA) and SP3T switch for Bluetooth path and transmit path.   Category Peripherals Product URL 1 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 1 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.
View full article
Overview   As gaming application needs real time, quick and fast reaction, user would like to have low latency solution for gaming application. Existing BT solution has higher latency. Also power consumption is critical in the design with limited battery capacity. NXP’s gaming headset solution combined with low latency and lower power consumption than competitors. We provide two platforms. One use KL27 MCU and the other one use LPC5528 MCU as processor. The key different feature between these two MCU platform is the audio resolution support. KL27 platform supports 48K sampling rate and LPC5528 platform supports USB audio up to 96K sampling rate. We design USB dongle and headset side solution, either module or Arduino interface H/W design. Also PMIC is important in the headset side. NXP can provide MCU, BLE and PMIC for this application. Block Diagram Products Category MCU Product URL 1 KL2x: Kinetis® KL2x-72/96 MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core  Product Description 1 The Kinetis® KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller or a full-speed crystal-less USB 2.0 device controller in addition to the Kinetis KL1x series. Product URL 2 LPC552x/S2x: Mainstream Arm® Cortex®-M33-based Microcontroller Family  Product Description 2 The LPC552x/S2x MCU family further expands the world’s first general purpose Cortex-M33-based MCU series   Category Power Management Product URL PCA9420: PMIC for Low Power Applications  Product Description The PCA9420 is a highly integrated Power Management IC (PMIC), targeted to provide power management solution for low-power microcontroller applications or other similar applications powered by Li-ion battery.   Category Wireless Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  Product Description The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.
View full article
Overview   Digital dashboard market is growing, especially e-Scooter, E-bike demand are also growing. This solution will cover a wide range of uses for identification and vehicular applications. This solution is based on i.MX RT technology and our NFC portfolio products. Near Field Communication (NFC) is a fast, intuitive technology that lets you interact securely with the world around you with a simple touch. NFC wireless proximity technology is available in billions of smartphones, tablets, consumer and industrial electronics—with new devices arriving almost daily. Block Diagram Products Category MCU Product URL 1 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 1 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 2 LPC551x/S1x: Baseline Arm® Cortex®-M33-based Microcontroller Family  Product Description 2 The LPC551x/S1x MCU family expands the world’s first general purpose Cortex-M33-based MCU series, offering significant advantages for developers, including pin-, software- and peripheral-compatibility.   Category Charger Product URL 1 MWCT1x23: 65W+ Wireless Power Transmitter Controller  Product Description 1 The NXP® MWCT1x23 65W+ Wireless Power Transmitter Controller IC provides high speed control loops, robust foreign object detection, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic. Product URL 2 MWPR1x24: 65W+ Wireless Power Receiver with Integrated Radio  Product Description 2 The NXP® MWPR1x24 65W+ Wireless Power Receiver Controller with Integrated Radio IC provides all receiver parameters monitoring, communication with transmitter, over voltage and over current protection to enable safe and secure power delivery through non-magnetic materials such as air, glass, wood, and plastic.   Category Wireless Product URL 1 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description 1 The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products.   Category Secure Element Product URL EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.   Category NFC Product URL 1 PN5180: Full NFC Forum-compliant frontend IC  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Product URL 2 PN7462: NFC Cortex®-M0 all-in-one microcontroller with optional contact interface for access control  Product Description 2 The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. Product URL 3 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 3 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services.   Category Peripherals Product URL 1 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 1 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 2 TJA1041A: High-speed CAN transceiver with standby and sleep mode  Product Description 2 The TJA1041A provides an advanced interface between the protocol controller and the physical bus in a Controller Area Network (CAN) node. Product URL 3 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 3 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.
View full article
Overview   Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance. NXP® delivers all-encompassing solutions engineered to meet the environmental, longevity and energy-efficient requirements of smart buildings, from lighting to HVAC, networking to building access and beyond. Our integrated product features are helping to drive the next wave of intelligent buildings, lower system costs and speed time-to-market.   Use Cases   Smart Control and Access Building Safety HVAC Lighting Security Surveillance Connectivity   Block Diagram   Products Category MCU Product URL K70_120: Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core  Product Description The Kinetis® K70 MCU family offers industry-leading low power and mixed-signal analog integration for applications such as industrial control panels, navigational displays, point-of-sale terminals, and medical monitoring equipment.   Category Power Management Product URL 1 TEA1723FT: HV Start-up Flyback Controller with Integrated MOSFET for 11 W Applications, F~Burst = 1750 Hz  Product Description 1 The TEA1723 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 11 W) and operates directly from the rectified universal mains input. Product URL 2 NTS0104: Dual supply translating transceiver; open drain; auto direction sensing  Product Description 2 The NTS0104 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.   Category Zigbee Product URL JN5189/88 (T): High Performance and Ultra-low power MCUs for Zigbee® and Thread with Built-in NFC option  Product Description The JN5189 portfolio is designed to power the next generation of very low current wireless devices, supporting Zigbee 3.0, Thread, and IEEE 802.15.4.   Category Sensors Product URL 1 PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description 1 The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 2 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.   Category Drivers Product URL 1 PCF85176: 40 x 4 universal LCD driver for low multiplex rates  Product Description 1 The PCF85176 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. Product URL 2 PCA9633: 4-bit Fm+ I²C-bus LED driver  Product Description 2 The PCA9633 is an I²C-bus controlled 4-bit LED driver optimized for Red/Green/Blue/Amber (RGBA) color mixing applications.   Category Interfaces Product URL 1 SC16IS752_SC16IS762: Dual UART with I²C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support  Product Description 1 The SC16IS752/SC16IS762 is an I²C-bus/SPI bus interface to a dual-channel high performance UART offering data rates up to 5 Mbit/s, low operating and sleeping current; it also provides the application with 8 additional programmable I/O pins. Product URL 2 TDA5051AT: Home automation modem  Product Description 2 The TDA5051A is a modem IC, specifically dedicated to ASK transmission by means of the home power supply network, at 600 baud or 1200 baud data rate. It operates from a single 5 V supply. Product URL 3 PCA9848: 8-channel ultra-low voltage, Fm+ I2C-bus switch with reset  Product Description 3 The PCA9848 is an ultra-low voltage, octal bidirectional translating switch controlled via the I²C-bus. Product URL 4 PCA6408A: Low-voltage, 8-bit I²C-bus and SMBus I/O expander with interrupt output, reset, and configuration registers  Product Description 4 The PCA6408A is an 8-bit general purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I²C-bus interface. Product URL 5 PCA9629APW: Fm+ I2C-bus advanced stepper motor controller  Product Description 5 The PCA9629A is an I²C-bus controlled low-power CMOS device that provides all the logic and control required to drive a four phase stepper motor.  
View full article
Overview   In the power supply and distribution system, TTU (Transformer Terminal Unit) is used to collect and control the information of the distribution transformer. It can monitor the operation condition of the distribution transformer in real time and transmit the collected information to the main station or other intelligent devices to provide the data needed for the operation control and management of the distribution system. NXP provides many solutions on electricity conversion, including AC to AC, AC to DC and DC to DC converters NXP has a broad portfolio of software and processors for Smart Grid market. Regarding software, NXP has original LSDK Linux with Docker supporting and Edgescale solution for edge computing; Regarding processors, NXP has scalable solution from 1xA53 to 16xA72.   Block Diagram Products Category MPU Product URL Layerscape® 1043A and 1023A Multicore Processors  Product Description The LS1043A processor was NXP's first quad-core, 64-bit Arm®-based processor for embedded networking.   Category Bluetooth Product URL QN9090/30(T): Bluetooth Low Energy MCU with Arm®Cortex®-M4 CPU, Energy efficiency, analog and digital peripherals and NFC Tag option  Product Description The QN9090 and QN9030 are the latest microcontrollers in the QN series of Bluetooth low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU with a comprehensive mix of analog and digital peripherals.   Category Power Management Product URL MC34VR500: Multi-Output DC/DC Regulator  Product Description The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.   Category Peripherals Product URL 1 PCF85063B: Tiny Real-Time Clock/calendar with alarm function and SPI‑bus  Product Description 1 The PCF85063BTL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 SA56004X: SMBus-Compatible, 8-Pin, Remote/Local Digital Temperature Sensor  Product Description 2 The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with over-temperature alarms. Product URL 3 NTS0101: Dual supply translating transceiver; open drain; auto direction sensing  Product Description 3 The NTS0101 is a 1-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation.
View full article
Overview   NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier. Bringing solutions that listen, learn and adapt into the places we call home for more comfort, safety and convenience. Our robust product portfolio provides MCU, sensor, wireless connectivity, interface solutions, and anti-tamper products for your temperature metering and control applications. This solution is based on the i.MX RT1060 series. This new series introduces additional features ideal for real-time applications.   Block Diagram Products Category MCU Product URL i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families.   Category Wireless Product URL 1 NTAG I2C plus: NFC Forum Type 2 Tag with I2C interface  Product Description 1 The NTAG I2C plus combines a passive NFC interface with a contact I2C interface. Product URL 2 88W8977: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 4 (802.11n) + Bluetooth® 5 Solution  Product Description 2 The 88W8977 System-on-Chip (SoC) is a highly integrated single-chip solution that incorporates both Wi-Fi (2.4/5 GHz) and Bluetooth technology.   Category Secure Element Product URL  EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility  Product Description The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.   Category Peripherals Product URL 1 PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description 1 The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. Product URL 2 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 2 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 3 NX3P1108UK: Logic controlled high-side power switch  Product Description 3 The NX3P1108 is a high-side load switch which features a low ON resistance P-channel MOSFET that supports more than 1.5 A of continuous current.
View full article
Overview   NXP Home Appliances is dedicated to provide intelligent, reliable and appealing solutions to make everyday life a bit easier. Bringing solutions that listen, learn and adapt into the places we call home for more comfort, safety and convenience. Home appliances are part of our daily lives and have been evolving with us. NXP´s i.MX families, offer reliable and robust motor control with HMI capabilities. Our wireless MCUs add HAN, WiFi and NFC and along our security devices ensure high-quality wireless connectivity. We have a wide range of precise sensors and complete solutions to simply add voice control to any home appliance.   Use Cases Refrigerators Dishwasher Washing machines RF Cooking Dryers Voice-controlled appliances Thermostat   Block Diagram Major Home Appliance Small & Medium Appliance   Products   Category MCU/MPU Product URL 1 i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description 1 The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency. Product URL 2 i.MX 8M Nano - Arm® Cortex®-A53, Cortex-M7  Product Description 2 NXP's i.MX 8M Nano applications processor provides cost-effective integration and affordable performance for smart, connected, power-efficient devices requiring graphics, vision, voice control, intelligent sensing and general-purpose processing. Product URL 3 i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 core  Product Description 3 The i.MX RT1060 is the latest addition to the industry's first crossover MCU series and expands the i.MX RT series to three scalable families. Product URL 4 i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description 4 The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category Wireless Product URL 1 NTAG® 5 link: NFC Forum-compliant I2C bridge for IoT on demand  Product Description 1 NXP’s NTAG 5 link lets designers of sensor-equipped systems add an NFC interface with a wired host interface that’s configurable as an I2C master/slave, a Pulse Width Modulator (PWM), or a General-Purpose I/O (GPIO). Product URL 2 88W8977: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 4 (802.11n) + Bluetooth® 5 Solution  Product Description 2 The 88W8977 System-on-Chip (SoC) is a highly integrated single-chip solution that incorporates both Wi-Fi (2.4/5 GHz) and Bluetooth technology. Product URL 3 88W8887: 1x1 Dual-band Wi-Fi®5 (802.11ac) and Bluetooth®4.2 Combo Solution  Product Description 3 The 88W8887 is a highly integrated connectivity solution enabling 1x1 802.11 ac Wi-Fi 5 and Bluetooth 5.0 in a single-chip.   Category Power Management Product URL 1 TEA19363LT: GreenChip SMPS Primary Side Control IC with QR/DCM Operation and Active x-Capacitor Discharge  Product Description 1 The TEA19363LT is a member of the GreenChip family of controller ICs for switched mode power supplies. Product URL 2 PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description 2 The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Peripherals Product URL 1 PCAL6408A: Low-voltage translating, 8-bit I²C-bus/SMBus I/O expander  Product Description 1 The PCAL6408A is an 8-bit general purpose I/O expander that provides remote I/O expansion for many microcontroller families via the I²C-bus interface. Product URL 2 PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description 2 The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Product URL 3 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 3 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.
View full article
Overview   Within the industry it is necessary to use different types of motor control in which different ranges of precision or freedom of movement can be obtained. The servo motor control by pwm gives precise control by angles.   Required material   1x Kinetis K70 120 MHz Tower System Module 2x Tower System Elevator Module 5x Potentiometer 5x Servomotor CodeWarrior Video     Connections   Step-by-Step   1. Download the attached file2. Unzip it 3. Upload it to CodeWarrior 4. Compile it 5. Upload it to the TWR-K70 board 6. Make the connections in the diagram 7. Connect to Power Supply 8. The variation in the potentiometers will vary the position of each motor
View full article
  Overview Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs, and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance. Features Smart Peephole implement camera capture and LCD display function at the same time. Touch screen to trigger JPEG compression and storage. User can take it as a reference for basic framework for video transfer. Optional WiFi & BLE module to transmit the captured information to the user. Use Cases Home secure. Supervising children and pets. Loss prevention. Locating bugs and pests. Vandalism deterrence. Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category RTC Product URL PCF85063TP: Tiny Real-Time Clock/calendar  Product Description The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wireless Product URL 1 QN902X: Ultra low power Bluetooth LE system-on-chip solution  Product Description 1 QN902x is an ultra-low power, high-performance and highly integrated Bluetooth LE solution. Product URL 2 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution  Product Description 2 The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates.
View full article
  Overview Soundbar Market 2019 to showing impressive growth by 2024. NXP’s advanced Immersiv3D audio solution brings breakthrough cinema audio experience to homes at a fraction of the cost Premieres NXP smart sound bar and AV receiver turnkey reference designs supporting Dolby Atmos, the latest audio codecs, and multichannel voice control features i.MX 8M Family targets BOM reduction by replacing Dolby/DTS DSPs in system with higher on-chip ARM processing ability. One-chip solution with flexible SW audio framework (Immersiv3D) to handle audio decode and pre/post processing, latency control, audio distribution and also easy to add voice assistant services (AVS and GVA) with multi-channel AEC and beamforming to create the immersive experience. Engage with rich 3rd parties to provide complete ecosystem (sound-bar with AVS/GVA, acoustics tuning and virtual sound enabling) to the customer. Use Cases 4K/8K TVs getting thinner, but the in-device sound quality is very limited. (such as LG OLED TV is 2.57 mm), audio moves to separate/external sound bars or speakers. Movie and gaming contents provider such as (Blu-Ray Disks, Netflix, VUDU, Prime Video, Hulu, iTunes, PS4, XboX One), pushing Audio quality AND COMPLEXITY higher, such as Dolby ATMOS and DTS:X. Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Category The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category Wireless Audio Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  Product Description The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.   Category RTC Product URL PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus   Product Description The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Temperature Sensor Product URL PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range.   Category LED Driver Product URL PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Analog Switch Product URL NX3L1G3157: Low-ohmic single-pole double-throw analog switch  Product Description The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer.   Category Audio Framework Product URL IMMERSIV3DAF: Immersiv3DTM Audio Framework Software  Product Description The innovative audio framework software integrated with our i.MX 8M Mini applications processor enables consumer electronics OEMs to bring true immersive audio performance and smart capabilities like voice control to a broad range of consumer audio devices.
View full article
  Overview NXP home appliance solutions make every day easier: through quality, cost-effective products above the performance bar in processing, efficiency, safety, and functionality. NXP's integrated solutions are powering the next wave of smart buildings with cloud-based voice assistance, intelligent automation, monitoring, and safety. From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move. The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency; he i.MX 8M Mini family may be used in any general purpose industrial and IoT application. This solution provides an all audio and voice low latency processing with with a significant system simplification via integration. Use Cases Discover multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. HMI solutions for intuitive experiences Power-saving motor control and power management Voice, vision and anomaly detection Immersiv3D™ audio solution Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category LED Driver Product URL PCA9955BTW: 16-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver  Product Description The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products.   Category Analog Switch Product URL NX3L1G3157: Low-ohmic single-pole double-throw analog switch  Product Description The NX3L1G3157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer.   Category Audio Streaming Product URL NXH3670: Ultra-low Power, Low Latency Audio for Wireless Gaming Headphone  Product Description The NxH3670 constitutes a highly integrated, single-chip ultra-low-power 2.4 GHz wireless transceiver with embedded MCU (Integrated Arm® Cortex®-M0 processor), targeted at wireless audio streaming for gaming headphones, delivering low latency audio and ultra-low power consumption.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category Audio Amplifiers Product URL TDF8597TH: I2C-Bus Controlled Dual Channel 43 W/2 Ω, Single Channel 85 W/1 Ω Class-D Power Amplifier with Full Diagnostics  Product Description The TDF8597 is a dual Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology.
View full article
  Overview NXP’s Motion Control and Robotics solution provides the computing performance, embedded connectivity, low latency and a real-time open source operating system to address the requirements for multi-axis motion control and robotics applications.  This solution is based on an i.MX RT1050, which controls four steppers motors that activates the different kind of movement of the robotic arm for the 3D printer to function. This solution also counts with the FreeMASTER GUI for easy debugging and a better presentation and control of the system. Use Cases Our robust product portfolio makes motor and robotics control more precise, secure and effective for the creation of end-products with applications like: 3D printers Industrial applications: Welding machines Material handling Painting and drilling Assembly machines Surgical assistants Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category Motor Driver Product URL GD3000: 3-Phase Brushless Motor Pre-Driver  Product Description The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs.   Category Power Management Product URL PCA9412: 3.0 MHz, 300 mA, DC-to-DC boost converter  Product Description The PCA9412 and PCA9412A are highly efficient 3.0 MHz, 300 mA, step-up DC-to-DC converters.
View full article
  Overview Discover multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe and secure. NXP portfolio counts with multicore solutions for multimedia and display applications with high-performance and low-power capabilities that are scalable, safe, and secure. This solution is based on an i.MX RT1050 MCU. This application processor provides industry-leading audio, voice and video decoder with fluent video play effect. Block Diagram Products Category MCU Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core  Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.   Category RTC Product URL PCF85063B: Tiny Real-Time Clock/calendar with alarm function and SPI‑bus  Product Description The PCF85063BTL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wi-Fi Product URL 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution  Product Description The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates.
View full article
  Overview Due to the flexibility and low operating cost of vending machine, it’s popular with consumers and merchants. The vending machine industry has great potential and wide market space with the introduction of mobile technology, will become a new channel for fast consumer retail. This solution with a i.MX 8M Mini apply a advanced process technology mode, that delivers much lower leakage than standard technology. Some of the features of this application are: Easy touch keypad and display for transaction status. Diversified payment methods: coin, bill and mobile payments. Compatible with Apple pay, Alipay, wechat pay and more. Block Diagram Products Category MPU Product URL i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video  Product Description The i.MX 8M Mini is NXP’s first embedded multicore applications processor built using advanced 14LPC FinFET process technology, providing more speed and improved power efficiency.   Category Wi-Fi Product URL 88W8987: 2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution  Product Description The 88W8987 is a highly integrated WLAN (2.4/5 GHz) and Bluetooth single-chip solution, specifically designed to support the speed, reliability, and quality requirements of next generation Very High Throughput (VHT) products.   Category RTC Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock.   Category Temperature Sensor Product URL PCF85063A: Tiny Real-Time Clock/calendar with alarm function and I2C-bus  Product Description The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Power Management Product URL PCA9450: Power Manage IC (PMIC) for i.MX 8M Mini/Nano/Plus  Product Description The PCA9450 is a single chip Power Management IC (PMIC) specifically designed to support i.MX 8M family processor in both 1 cell Li-Ion and Li-polymer battery portable application and 5 V adapter nonportable applications.   Category Motor Driver Product URL MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz  Product Description The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.
View full article
  Overview Near Field Communication (NFC) is used for real-time precision marketing based on time, local inventory and the individual when embedded in product displays or the products themselves. NFC is also becoming the preferred method for payment either in smartphones or smart payment cards. In this particular deployment , the overall system consists of Backend Servers, Top Up station and Household Meter. The Backend Server roles are to activate the new installed meter, to collect meter usage data and behaviors, to implement new tariff based on user behaviors, and to allocate energy usage in effective way. Top Up Stations are NFC Reader with SAM and they are connected to local Computer, Tablet or Mobile phone. They are located at retailers near by household to ease the user to buy the credits. Besides that, Top Up Station is also help to upload and download settings or parameter from the Backend Server Household Meters are those Contctless Prepaid Meter has been installed at end user Block Diagram Products Category MCU Product URL KM3x: 50–75 MHz Precision Metrology MCUs with Segment LCDs based on Arm® Cortex®-M0+  Product Description The KM3x MCU family enables single-chip one-, two-, and three-phase electricity meters, as well as flow meters and other precision measurement applications.   Category NFC Fronted Product URL CLRC663 plus family: High-performance NFC frontends  Product Description If you need high NFC performance or the lowest power consumption, use this remarkably efficient yet highly flexible frontend family to push your design further.   Category RTC Product URL PCF8563: Real-time clock/calendar  Product Description The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Secure Element Product URL A71CH: Plug and Trust - The fast, easy way to deploy secure IoT connections  Product Description A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box, so you can safely connect to IoT clouds and services, including AWS, IBM Watson IoT™ Platform, and Google Cloud™ IoT Core without writing security code or exposing keys.   Category Power Management Product URL TEA1721BDB1065: TEA1721 Universal Mains White Goods Flyback SMPS Demo Board  Product Description This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load.   Category Smart Card Product URL 1 MIFARE® DESFire® EV3: High-Security IC for Contactless Smart City Services  Product Description 1 The features of the MIFARE DESFire EV3 IC reflect NXP’s continued commitment to secure, connected and convenient contactless Smart City services. Product URL 2 MIFARE Plus® EV2: Secure IC for Contactless Smart City Services  Product Description 2 As the next generation of NXP’s MIFARE Plus product family, the MIFARE Plus EV2 IC is designed to be both a gateway for new Smart City applications and a compelling upgrade, in terms of security and connectivity, for existing deployments.
View full article