******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * initializes interrupts, blinking one LED by interrupt, third LED by software * loop, initializes and display notice via UART terminal and then terminal ECHO. * Second core is started and second LED blinking is being performed by it. * The example configures the device for maximum performance (OPTIMIZATIONS_ON) * by initialization of instruction cache and enabling of branch prediction. * Example suppose MCU is configured for DPM (Decoupled-parallel mode). * Its intention is to offer advanced startup code additional to CW stationery. * * ------------------------------------------------------------------------------ * Test HW: xPC564xLKIT, PPC5643L Cut3 silicon * Target : internal_FLASH, RAM * Fsys: 120 MHz PLL0 * Debugger: Lauterbach Trace32 * PeMicro USB-ML-PPCNEXUS * Terminal: 19200-8-no parity-1 stop bit-no flow control via LINFlex0 * EVB connection: default * ********************************************************************************
View full article