MPC5xxx Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

MPC5xxx Knowledge Base

Labels

Discussions

Sort by:
******************************************************************************** * Detailed Description: * This example implements ADC driver and demonstrated the usage of ADC in BCTU mode. * When PIT timer exceeds the trigger is sent to BCTU and BCTU triggers ADC_0 conversion. ******************************************************************************** * Test HW:  MPC57xx * Maskset:  1N81M * Target :  SRAM * Fsys:     160 MHz PLL * ******************************************************************************** Revision History: 1.0     Oct-29-2014     b21190(Vlna Peter)  Initial Version 1.1    Nov-20-2014    b21190(Vlna Peter)  Modified for Cut2.0 1.2    Nov-20-2014    b21190(Vlna Peter)  Added SWT_0 dissabling in startup 1.3    Mar-10-2016    b21190(Vlna Peter)  Fixed clock configuraion for PLL 1.4    Mar-10-2016    b21190(Vlna Peter)  Added ADC driver 1.5    Mar-16-2016    b21190(Vlna Peter)  Added BCTU and PIT drivers *******************************************************************************/
View full article
******************************************************************************** * Detailed Description: * Application performs basic initialization, initializes interrupts, blinking * one LED by core e200z4a, second by core e200z4b, third by core e200z2, * initializes and display notice via UART terminal and then terminal ECHO. * * ------------------------------------------------------------------------------ * Test HW:         MPC574XG-324DS Rev.A + MPC574XG-MB Rev.C * MCU:             PPC5748GMMN6A 1N81M * Fsys:            160 MHz PLL * Debugger:        Lauterbach Trace32 * Target:          internal_FLASH * Terminal:        19200-8-no parity-1 stop bit-no flow control on LINFlexD_2 * ********************************************************************************
View full article
******************************************************************************** * Detailed Description: * Initializes and calibrates eQADC module and cyclically converts choosen * channel, displaying it into terminal window. * User could connect EVB pot's wiper to pin header W (see below) to see valid * conversion result. * * ------------------------------------------------------------------------------ * Test HW:         MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU:             PPC5777CMM03 2N45H CTZZS1521A * Fsys:            PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger:        Lauterbach Trace32 * Target:          internal_FLASH * Terminal:        19200-8-no parity-1 stop bit-no flow control on eSCI_A * EVB connection:  For ADC: J53-1 (EVB pot's wiper) --> PS0  - ANA17 *                                                       PS1  - ANA18 *                                                       PS2  - ANA19 *                                                       PS3  - ANA20 * ********************************************************************************
View full article
Detailed Description: Demo application performs I2C communication with externally connected temperature sensor LM75B. Obtained values and processed and displayed on MPC5606S-DEMO-V2 board’s TFT panel. Application uses standard Graphics Libraries for MPC5606S for simple graphic output that is managed in mc_base.c module only. I2C communication is managed with using of own two layer driver where low-level driver consisting of I2C_0.c and I2C_0.h - these can be used for any device connected to I2C_0 module. Middle-level driver layer consist of I2C_LM75B.c and I2C_LM75B.h and it is specific to LM75B device. ------------------------------------------------------------------------------ Test HW:            MPC5606S-DEMO-V2 + LM75BD MCU:             PPC5606SEF OMLU 0M25V DD68391 XOTAC1003 Fsys:            64MHz Debugger:        Lauterbach Trace32 Target:          internal_FLASH Terminal:        none EVB connection:   For complete project you may see following link: Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI
View full article
Detailed Description: Demo application performs I2C communication with externally connected external real time clock/calendar PCA8565. Obtained values and processed and displayed on MPC5606S-DEMO-V2 board’s TFT panel. Date and time may be set up by demo board’s buttons (SW2-SW6). Application uses standard Graphics Libraries for MPC5606S for simple graphic output that is managed in mc_base.c module only. I2C communication is managed with using of own two layer driver where low-level driver consisting of I2C_0.c and I2C_0.h - these can be used for any device connected to I2C_0 module. Middle-level driver layer consist of I2C_PCA8565.c and I2C_PCA8565.h and it is specific to PCA8565 device. ------------------------------------------------------------------------------ Test HW:            MPC5606S-DEMO-V2 + LM75BD + HIH-5030 + PCA8565 sensors MCU:             PPC5606SEF OMLU 0M25V DD68391 XOTAC1003 Fsys:            64MHz Debugger:        Lauterbach Trace32 Target:          internal_FLASH Terminal:        none EVB connection:   For complete project you may see following link: Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI
View full article
On demand Patrice Cavin and with Andrey Butok agreement I publish here FNET example for S32 Design Studio.
View full article
******************************************************************************** * Detailed Description: * Initializes eQADC module for differnential single scan mode (with choosen GAIN * factor), converts specified command queue and displays results into terminal * window when EOQ is reached. * Differential analog input DAN0+:DAN0- needs to be connect externally between * pins ANA_0 and ANA_1 to see some valid numbers. * EVB potentiomenters can be used for the purpose. * As differential mode has been used, eQADC does not required to be calibrated.             * * ------------------------------------------------------------------------------ * Test HW:         XPC567XKIT516 - MPC5674ADAT516 Rev.C, MPC567XEVBFXMB Rev.B * MCU:             PPC5674FMVYA264 * Terminal:        19200-8-no parity-1 stop bit-no flow control on eSCI_A * Fsys:            264/200/150/60 MHz * Debugger:        Lauterbach Trace32 *                  PeMicro USB-ML-PPCNEXUS * Target:          RAM, internal_FLASH * EVB connection:  Potentiometers     --> ADC inputs *                  USER_DEV_RV2(J4-7) --> ANA_0 (J18-3) DAN0+ *                  USER_DEV_RV3(J4-8) --> ANA_1 (J18-4) DAN0- * *                    Buttons            --> ADC triggers *                    USER_DEV_1D(J4-2)  --> TPU_A0 (J22-1)                  ********************************************************************************
View full article
******************************************************************************** * Detailed Description: * This example shows how to use PIT module for triggering interrupts on its timeout. * * This example shows how to use PIT module for triggering interrupts on its timeout. * For closer details on how PIT works I suggest you to check reference manual as this is quite simple timer. * This example sets PIT timer0 channel0 for 5000000 cycles. * As soon as it exceeds the interrupt is triggered. * Pin state is toggling in ISR * * ------------------------------------------------------------------------------ * Test HW:  MPC57xx Motherboard + MPC5744PE257DC minimodule, MPC5744P, * silicon mask set 1N65H * Target :  internal_FLASH* ********************************************************************************
View full article
******************************************************************************** * Detailed Description: * This example content a basic PMPLL initialization and * configuration of Mode Entry module and Clock Generation * module. By default active is core 2 -> e200z4a * Configure PIT timer to trigger interrupt and service it. * Example configures start of z7 cores via SW routine. * ------------------------------------------------------------------------------ * Test HW:  MPC57xx MB + MPC5775K-326DS minimodule * Maskset:  0N76P * Target :  internal_FLASH * Fsys:     265 MHz PLL with 40 MHz crystal reference * ******************************************************************************** Revision History: 1.0     Sep-07-2017     b21190(Vlna Peter)  Initial Version *******************************************************************************/ Example also contains Lauterbach multicore script as you can see below: It will display 3 Power view instances.
View full article
The aim of the MPC5643L PWM triggered measurement concept is to introduce hardware  subsystem concept of autonomous triggering of ADC measurement by PWM module in desired time intervals and automatic storing of measured data into buffer located in SRAM. This autonomous measurement concept will offload the microprocessor’s core and presents the very precise way how to achieve the ADC time critical measurement synchronized with PWM signal generated by FlexPWM module.
View full article
MPC55xx MPC5554 MPC5566                     MPC56xx MPC5602D MPC5604B MPC5604E MPC5606S MPC5604P MPC5607B MPC5646C MPC5634M MPC5642A MPC5644A MPC5643L MPC5668G MPC5674F MPC5675K MPC5676R                   MPC57xx MPC5744P MPC5777C MPC5777M MPC5746R MPC5748G MPC5746C MPC5775K S32R274             MPC5554   Codewarrior Classic Example MPC5554EVB PinToggleStationery CW210  Example MPC5554 eQADC+INTC Single Scan CW210 Go to the top of the page        MPC5566   Codewarrior Classic Example MPC5566EVB PinToggleStationery CW210  Example MPC5566 Hardware vector mode CW210  Go to the top of the page        MPC5602D   GreenHills MULTI Example MPC5602D FMPLL GHS614  Go to the top of the page        MPC5604B   Codewarrior Classic Example MPC5604B PinToggleStationery CW210  Example MPC5604B LINFlex LIN Master-Slave communication demo CW210  Example MPC5604B Shadow Flash Reprogramming CW210  Example MPC5604B Flash Array Integrity Check CW210 - using SSD flash drivers  Example MPC5604B Censorship CW210 Example MPC5604B ADC-Pot-ADCWatchDog-INTC-printf CW210  Example MPC5604B SWT Windowed mode CW210 Go to the top of the page        MPC5604E   Codewarrior Classic Example MPC5604E PinToggleStationery CW210  Go to the top of the page        MPC5606S   Codewarrior Classic Example MPC5606S-DEMO LM75B+TFT CW210  Example MPC5606S-DEMO HIH-5030+TFT CW210  Example MPC5606S-DEMO PCA8565+TFT CW210  Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI CW210  Example MPC5606S-STOP_mode_implementation CW210 Go to the top of the page        MPC5604P    Codewarrior Classic Example MPC5604P PinToggleStationery CW210 Example TRK-MPC5604P Initialization of SBC chip MC33905 and FlexCAN CW210  Example MPC5604P ADC setting for scan mode on TRK board CW210  Example MPC5604P FlexPWM Initialization on TRK board CW210 Go to the top of the page        MPC5607B    Codewarrior Classic Example MPC5607B PinToggleStationery CW210  Example MPC5606B SIUL External interrupt CW210  Example MPC5607B CAN sampler and STOP mode  Example MPC5607B-DMA+LinFlex CW210  Example MPC5607B SRAM_keep_data_over_SW_reset CW210   Go to the top of the page        MPC5646C    Codewarrior Classic Example MPC5646C PinToggleStationery CW210  Example MPC5646C Standby Wakeup To SRAM CW210  Example MPC5646C eMIOS frequency measurement CW210   GreenHills MULTI Example MPC5646C PIT ISR GHS614  Go to the top of the page        MPC5634M    Codewarrior Classic Example XPC563MKIT PinToggleStationery CW210  Example TRK-MPC5634M Initialization of SBC chip MC33905 and FlexCAN CW29  Example MPC5634M_2b_RAM_ECC_error_injection CW210  Go to the top of the page        MPC5642A    Codewarrior Eclipse Example XPC5642AKIT PinToggleStationery CW10.6  Go to the top of the page        MPC5644A    S32 Design Studio Example MPC5644A BookE PinToggle - S32DS Power 2017.R1    Codewarrior Eclipse Example MPC5644A External SRAM - CodeWarrior for MCUs v10.5    Codewarrior Classic Example XPC564AKIT PinToggleStationery CW210  Example XPC564AKIT324S External SRAM test CW210  Example MPC5644A eQADC channel 146 conversion+calibration CW210  Example MPC5644A TSENS Temperature calculation CW210 Example MPC5644A Censorship CW210   GreenHills MULTI Example MPC5644A EMIOS shifted PWM GHS614  Go to the top of the page        MPC5643L    Codewarrior Classic Example XPC5643LKIT PinToggleStationery LSM CW210  Example XPC5643LKIT PinToggleStationery DPM CW210  Example MPC5643L Flash_program_simple CW210  Example MPC5643L TSENS Temperature_calculation CW210  Example MPC5643L-LVD_HVD_self_test+FCCU_F CW210  Example MPC5643L 1b_RAM_ECC_error_injection CW210  Example MPC5643L 2b RAM and 2b FLASH ECC error injection CW210    GreenHills MULTI Example MPC5643L eTimer DMA GHS614  Go to the top of the page        MPC5668G    Codewarrior Classic Example MPC5668G PinToggleStationery CW210  Go to the top of the page        MPC5674F    Codewarrior Classic Example XPC567XFKIT PinToggleStationery CW210  Example MPC5674F eQADC+eDMA Single_Scan CW210  Example MPC5674F eQADC+eDMA-Single+Differential+GAIN CW210  Example MPC5674F eQADC+eDMA Continuous_Scan CW210  Example MPC5674F eQADC-Streaming Mode CW210  Example MPC5674F eQADC_PMC_chnl_conv+calib CW210  Example MPC5674F_1b+2b_RAM_ECC_error_injection CW210  Example MPC5674F MPU Initialization CW210  Example MPC5674F TSENS-Temperature_calc CW210  Go to the top of the page        MPC5675K    Codewarrior Classic Example MPC5675K PinToggleStationery LSM CW210 Example MPC5675K PinToggleStationery DPM CW210  Example MPC5675K Data_flash_program_simple CW210  Example MPC5675K-2b_RAM+2b_FLASH_ECC_error_injection CW210  Example MPC5675K TSENS Temperature calculation CW210  Go to the top of the page      MPC5676R    Codewarrior Classic Example XPC567XRKIT PinToggleStationery CW210  Example MPC5676R DSPI MasterSlave DMA CW210  Example MPC5676R DSPI-ext_SPI_memory-S25FL129P CW210  Example MPC5676R-eQADC_PMC_chnl_conv+calib CW210  Example MPC5676R-eQADCA_STAC_timestamp_eTPUC CW210 Example MPC5676R-eQADC_DECFILTER_integrator_eTPU CW210   S32 Design Studio Example MPC5676R HardwareVectorMode Multicore S32DS_2017.R1   GreenHills MULTI Example MPC5676R BIST core1 GHS716  Example MPC5676R BIST Core0&1 GHS716 (multicore) Go to the top of the page        MPC5744P    S32 Design Studio Example MPC5744P PinToggleStationery S32DS_1.0  Example MPC5744P LINFlex UART with DMA S32DS_1.0  Example MPC5744P ETimerCountMode S32DS_1.0  Example MPC5744P HardwareVectoreMode S32DS_1.0  Example MPC5744P STM timer S32DS Power 2017.R1  Example MPC5744P eTimer ADC injected conversion S32DS_2.1   Example MPC5744P FlexPWM Init Capture test S32DS21  Example MPC5744P Flash_Overlay_SRAM S32DS Power.2.1   GreenHills MULTI Example MPC5744P FlexCAN simpleTXRX GHS614  Example MPC5744P eTimer frequency measurement GHS614  Example MPC5744P FlexPWM CTU ADC synchronization GHS614  Example MPC5744P FlexPWM SGEN synchronization GHS614  Example MPC5744P TSENS temperature calculation GHS614  Example MPC5744P LINFlex UART echo SW polling GHS614  Example MPC5744P FlexPWM init with DMA reload GHS614  Example MPC5744P FlexPWM CTU SGEN triggering GHS614  Example MPC5744P DMA multiple minor transfers GHS614  Example MPC5744P DMA GHS614  Example MPC5744P XBIC0 Error injection on XBAR_0 (Core access to SRAM) GHS614  Example MPC5744P XBIC_1 fault injection on DMA transfer GHS614  Example MPC5744P eTimer CTU ADC synchronization GHS614  Example MPC5744P PIT triggering interrupts GHS614  Example MPC5744P FCCU fault injection GHS614  Example MPC5744P ADC GHS614  Example MPC5744P CTU triggered by eTimer0 GSH614  Example MPC5744P LIN Master Slave test GHS614  Example MPC5744P 1b+2b_FLASH_ECC_error_by_UTEST_area_read GHS614  Example MPC5744P 1b+2b_RAM_ECC_error_injection GHS714  Example MPC5744P 1b+2b_PERRAM_ECC_error_injection GHS614  Example MPC5744P EDC_after_ECC_error_by_UTEST_area_read GHS714  Example MPC5744P_2b_DMEM_ECC_error_injection GHS714  Example MPC5744P 1b+2b_FlexCAN_ECC_error_injection GHS714 Example MPC5744P CGM GHS614  Example MPC5744P eTimer DMA frequency measurement GHS614  Example MPC5744P FlashArrayIntegrityCheck test SSD GHS614 Example MPC5744P SWT Short reset GHS614  Example MPC5744P SWT Long reset GHS614  Example MPC5744P FCCU alarm state GHS614  Example MPC5744P FCCU clear faults GHS614  Example MPC5744P ADC DMA GHS614  Example MPC5744P FlexPWM shifted PWM GHS616  Example MPC5744P PMC SW triggered self-test GHS614  Example MPC5744P PMC Single VD self-test GHS614  Example MPC5744P BIST On-line GHS614 Example MPC5744P EIM RAM ECC error injection GHS614 Example MPC5744P FlexCAN TX RXFIFO ISR GHS614  Example MPC5744P CMPU Initialization GHS614  Example MPC5744P FlexPWM_0&1 synchronization GHS716  Example MPC5744P ADC Self Test GHS716 Go to the top of the page        MPC5777C    S32 Design Studio Example MPC5777C Single ELF multi-core Pin Toggling - S32DS Power 2017.R1  Example MPC5777C DSPI master TX/RX DMA S32DS Power 2.1  Example_MPC5777C-External_SRAM-test-S32DS.Power.2017.R1    GreenHills MULTI Example MPC5777C-PinToggleStationery GHS714  Example MPC5777C-SIUL_External_IRQ GHS714  Example MPC5777C-1b+2b_RAM_ECC_error_injection GHS614  Example MPC5777C FCCU-FOSU-error-injection GHS714 Example MPC5777C TSENS Temperature calculation GHS614  Example MPC5777C eMIOS-eQADC Continuous external trigger mode GHS614  Example MPC5777C-SDADC_simple GHS614  Example MPC5777C-SDADC_eTPU_triggered GHS714  Example MPC5777C-eQADC_Simple GHS714  Example MPC5777C-eQADC_Simple+Calibration GHS714  Example MPC5777C-eQADC_Simple+Calibration_bandgap GHS714 Example MPC5777C eQADC_Simple+Calibration+Timestamp GHS714 Example MPC5777C-eQADC_A+B-Calibration GHS714  Example MPC5777C FlexCAN simpleTXRX SW poll GHS616  Example MPC5777C MCAN simpleTXRX GHS616  Example MPC5777C MCAN-FD simpleTX RX-ISR GHS616  Example MPC5777C FlexCAN simple TXRX ECC enabled GHS616  Example MPC5777C External SRAM_test GHS714  Example MPC5777C-eTPU_GPIO_test GHS714  Example MPC5777C eTPU_FPM_test GHS714  Example MPC5777C Progresive clock switching GHS716 Example MPC5777C eMIOS IGF test GHS614  Example MPC5777C-Clock_setting_change GHS714 Example MPC5777C-SRAM_keep_data_over_SW_reset GHS714   Go to the top of the page        MPC5777M    S32 Design Studio Example MPC5777M PinToggleStationery S32DS_1.0  Processor Expert RAppID Suite for MPC5777M and S32DS_1.1 Integration Multicore Example   GreenHills MULTI Example-MPC5777M-CGM (clock configuration) GHS614  Example MPC5777M-DPM-PLL-200MHz GHS614  Example MPC5777M PIT ISR GHS614  Example MPC5777M LINFlex UART Echo SW polling GHS614  Example MPC5777M DSPI_SimpleTXRX S32DS_1.1  Example MPC5777M FCCU Fake fault injection GHS614  Example MPC5777M MCAN simple TX/RX GHS614  Example MPC5777M TSENS Temperature Calculation GHS616  Example MPC5777M FCCU alarm state GHS614 Go to the top of the page        MPC5775K    S32 Design Studio Example MPC5775K PinToggleStationery S32DS_1.0  Example MPC5775K-DMA_Transfer S32DS_1.0  Example MPC5775K UART_with_DMA S32DS_1.0  Example MPC5775K-UART_with_Interrupts S32DS_1.0  Example MPC5775K FlexCAN_with_interrupts_v1.1 S32DS_1.1  Example MPC5775K Semaphores S32DS_1.0  Example MPC5775K eTimer_PWM S32DS_1.0  Example MPC5775K ADC_example S32DS_1.0  Example MPC5775K IIC Communication with RTC PCA8565TS/1 S32DS_1.0  Example MPC5775K DSPI_with_interrupts S32DS_1.0    GreenHills MULTI Example MPC5775K CGM (clock configuration) GHS614  Example MPC5775K PIT ISR GHS614  Example MPC5775K Multicore GHS614 Go to the top of the page        MPC5748G    S32 Design Studio Example MPC5748G-FlexCAN_with_interrupts S32DS_1.0  Example MPC5748G Overlay SRAM Overlay Flash config S32DS  Example MPC5748G FlexCAN RXFIFO SDK PA RTM200 S32DS.Power.2017.R1 Example MPC5748G PretendedNetworkingCAN S32DS_1.0  Example MPC5748G SIUL External Interrupt SDK PA BETA290 S32DS.Power.2017.R1  Example MPC5748G Low power modes S32DS_2017.R1  Example MPC5748G eMIOS BCTU ADC trigger S32DS2.1  Example MPC5748G FlexCAN TX/RX FreeRTOS S32DS2.1  Example MPC5748G FlexCAN FD TX/RX S32DS2.1  Example MPC5748G FlexCAN RXFIFO DMA SDK303 S32DS21    GreenHills MULTI Example MPC5748G PinToggleStationery GHS614  Example MPC5748G FlexCAN DMA ISR  Example MPC5748G SMPU initialization GHS614  Example MPC5748G SMPU initialization + Process ID test GHS614  Example MPC5748G Flash RW SSD GHS614  Example MPC5748G Flash RW GHS614  Example MPC5748G PIT ISR GHS614  Example MPC5748G ADC driver GHS614  Example MPC5748G BCTU GHS614 Example MPC5748G + PCF8885 Touch sensing demo GHS614 Example MPC5748G CRC32 GHS614  Example MPC5748G Standby mode GHS614 Example MPC5748G Register Protection GHS614  Example MPC5748G FlexCAN FD simple TX/RX GHS614  Example MPC5748G DSPI extended mode GHS614  Example MPC5748G FMPLL Frequency Modulation GHS614  Example MPC5748G DPM Multicore GHS614  Example MPC5748G LINFlex LIN Master Slave test GHS616  Go to the top of the page        MPC5746C    GreenHills MULTI Example MPC5746C PIT ISR GHS614 Example MPC5746C eMIOS Shifted PWM GHS716 Example MPC5746C FMPLL modulation GHS716 Example MPC5746C FCCU EOUT GHS716   Go to the top of the page        MPC5746R    S32 Design Studio Example MPC5746R PinToggleStationery - S32DS Power 2017.R1  Example MPC5746R FlexCAN_with_interrupts S32DS_1.1  Example MPC5746R eTPU_original_set1_integration PWM_test S32DS.Power.2017.R1 Example MPC5746R DSPI simple TX RX S32DS Power 2017.R1  Example MPC5746R DSPI_serialization S32DS.Power.2.1     GreenHills MULTI Example MPC5746R CGM (clock configuration) GHS614  Example MPC5746R DPM (multicore) GHS614 Example MPC5746R Online BIST GHS614 Example MPC5746R PIT ISR GHS614 Example MPC5746R FCCU Alarm State GHS716 Example MPC5746R ADC Self-test GHS716   Standalone Debugger Script Example MPC5746R Off-line BIST Lauterbach script  Go to the top of the page        S32R274    S32 Design Studio Example S32R274 Multi-core shared memory S32DS_1.2  Example S32R274 FlexCAN_with_Interrupts S32DS_1.1  Example S32R274 Watchdog_example S32DS_1.1    GreenHills MULTI Example S32R274 CGM GHS716 Example S32R274 SWT_2 reset trigger GHS716  Example S32R274 PIT ISR Example S32R274 FCCU read faults GHS716 Go to the top of the page     
View full article
Detailed Description:                      This config tool simplifies DCF records calculation for S32R274 device.                 Look at HowToUse sheet for simple guideline, then work with DCF sheet                 Notes: - Macros have to be enabled!         BR, Petr
View full article
******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * initializes interrupts and initializes software watchdog with window mode * allowed. Window mode is set for 2.5 ms. PIT timer is set to service SWT each * 8 ms, which is inside the window. * * * ------------------------------------------------------------------------------ * Test HW:         XPC560B 100LQFP, XPC56XX EVB MOTHEBOARD Rev.C * MCU:             PPC5604BE MLL 1M27V * Fsys:            64 MHz * Debugger:        Lauterbach Trace32 *                  PeMicro USB-ML-PPCNEXUS * Target:          RAM, internal_FLASH * EVB connection:   * ********************************************************************************
View full article
******************************************************************************** * Detailed Description: * This example demonstrate DMA transfer triggered by eTimer module compare * event CMPLD1 load into COMP1. Used is eTimer_0 channel_5. * It is necessary to configure DREQ[x] register according to channel_5 of * eTimer_0. * ------------------------------------------------------------------------------ * Test HW:  MPC57xx * Maskset:  0N89D * Target :  SRAM * Fsys:     120 MHz PLL * ******************************************************************************** Revision History: 1.0     Apr-08-2016     b21190(Vlna Peter)  Initial Version *******************************************************************************/
View full article
******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL1 to maximum allowed freq. PLL1 is system frequency, * PLL0 in initialized to 50MHz * initializes peripherals clock (MOTC_CLK is set to 5MHz) * initializes ETimer to count mode providing delay * initializes interrupts, blinking one LED by ETimer interrupt, * * * * Test HW:         X-MPC5744PE257DC, MPC57xx motherboard * MCU:             PPC5744PFMMM8 1N65H * Fsys:            200 MHz * Debugger:    Lauterbach Trace32 *                      PeMicro USB-ML-PPCNEXUS * Target:          internal_FLASH (debug mode, release mode) * EVB connection:  User LED 1 connected to A0 (P8.0), * * * ------------------------------------------------------------------------------
View full article
******************************************************************************** * Detailed Description: * Initializes eQADC module, performs calibration and cyclically converts PMC * internal channel as specified by macros CHOOSEN_PMC_ADC_CHNL, * CHOOSEN_PMC_ADC_SCALE and CHOOSEN_PMC_ADC_COMMAND to check particular voltage * level, displaying it into terminal window. * No external connection required excluding terminal via eSCI. * ------------------------------------------------------------------------------ * Test HW:         XPC567XKIT516 - MPC5674ADAT516 Rev.C, MPC567XEVBFXMB Rev.B * MCU:             PPC5674FMVYA264 * Terminal:        19200-8-no parity-1 stop bit-no flow control on eSCI_A * Fsys:            264/200/150/60 MHz * Debugger:        Lauterbach Trace32 * Target:          internal_FLASH, RAM * Terminal:        19200-8-no parity-1 stop bit-no flow control * EVB connection:  default ********************************************************************************
View full article
MPC5746R STCU2 configuration guide for: 1. Off-line BIST 2. On-line BIST rev 0.4
View full article
******************************************************************************** * Detailed Description: * Example dimmes LED1 according on board potentiometr. LED2 and LED3 demostrates * ADC watchdog functionality. LED2 is turned on when signal level is below LOW * threshold, LED3 is turned on when signal is above HIGH threshold. * Example also displays coverted results to the terminal window. * ------------------------------------------------------------------------------ * Test HW:         XPC560B 100LQFP, XPC56XX EVB MOTHEBOARD Rev.C * MCU:             PPC5604BE MLL 1M27V * Terminal:        19200-8-no parity-1 stop bit-no flow control on LINFLEX_0 * Fsys:            64/48 MHz * Debugger:        Lauterbach Trace32 *                  PeMicro USB-ML-PPCNEXUS * Target:          RAM, internal_FLASH * EVB connection:  - initialize PB[8] as ANS0: connect potentiometer to PB[8]                      pin, remove J30 jumper and connect J30.2 with P2.9                    - header J8 (LED_EN) fully fitted ********************************************************************************
View full article
******************************************************************************** * Detailed Description: * * eMIOS0 ch0 is set to SAIC mode generating interrupt on falling edge. * The IGF ch16, connected to eMIOSch0, is set to filter low pulses <1.5us * Intergation filter type is used for falling edge with given threshold. * eMIOS interrupt is called if input signal low pulse is longer than 1.5us. * * ------------------------------------------------------------------------------ * Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU: PPC5777CMM03 2N45H CTZZS1521A * Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger: Lauterbach Trace32 * Target: internal_FLASH * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * use USB connector (J21) on minimodule * * EVB connection: ETPUA30 (PortP P23-15) --> USER_LED_1 (P7-1) * ETPUA31 (PortP P23-14) --> USER_LED_2 (P7-2) * * eMIOS ch0 (PortG P14-16)--> connect external pulse signal * ********************************************************************************
View full article