FRDM Training Hub

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

FRDM Training Hub

FRDM Training Hub


Restricted Beta Program

  • Comprehensive software and tools for seamless prototyping and rapid development
  • Scale your project with modular, quick-start FRDM and expansion boards
  • Leverage our application code hub or GoPoint to access 180+ code snippets and demos

  • Leverage FRDM Training Hub to learn from the experts
  • Not sure where to start ?

ディスカッション

ソート順:
FRDM-IMX93 development boards are the first FRDM development board with i.MX MPUs and include Wi-Fi and Bluetooth modules and support for Debian, Yocto and GoPoint which will help you to develop your industrial and IoT applications quickly with NXP's developer experience.   FRDM-IMX93 Applications Low-cost development board usage, Bi-annual BSP release for Debian Yearly BSP release for Yocto.   Get to know FRDM-IMX 93 Development Board       Specifications 2x Arm Cortex®-A55 + Cortex®-M33 Wi-Fi 6 + BT + 802.15.4 Module on-board, IW612 2x GB Ethernet (1xETER, 1xTSN) MIPI-CSI/DSI, HDMI M.2 Connector LPDDR4X 16-bit 2GB eMMC 5.1, 32GB MicroSD 3.0 card slot 3x USB 2.0 Type-C connector (one for Debug, one PD only) + 1x USB 2.0 Type-A RTC, Buttons and LED     Feature FRDM-IMX93 eMMC 32GB DRAM Micron 2GB PMIC PCA9451A WiFi Module u-blox MAYA-W276 on-board USB TYPE C Type-C+Type-A ENET 2xGbE M.2 (Key E) SDIO WiFi / BT Y (rework needed) HDMI IT6263/Y MIPI DSI Panel 22 Pins FPC HDR LVDS Panel N MIPI CSI camera 22 Pins FPC HDR 2x20 Expansion Interface Y CAN BUS Y MicroSD Y UART Y Audio  MQS Remote Debug N NXP Connector (CAN,ADC, I2C) Y Power Connector Type-C PCB layers 10 Base Board DIM 6.5x10.5cm   NXP Devices On-Board PMIC PCA9451A USB PD TCPC PHY IC PTN5110 High-Voltage USB PD Power Switch NX20P5090UK IIC  Extends  GPIO PCAL6524/PCAL6408A CAN Transceiver TJA1051T/3 USB Sink & Source combo power switch  NX20P3483UK USB Type-C CC and SBU Protection IC  NX20P0407 Real-time clock/calendar PCF2131 Wi-Fi, BT, 802.15.4 Tri-Radio IW612 (in u-blox Module)   Expansion Boards   RPI-CAM-MIPI: IAS camera to 22 Pins FPC camera adapter TM050RDH03-41: LCD display module 5” TFT 800X480, RGB, 120.7 mm x75.8 mm7inch Waveshare 7'' DSI LCD: (English language link) 7inch Capacitive Touch, 1024×600 MX93AUD-HAT: Audio expansion board with multiple features ​8MIC-RPI-MX8: 8-microphone array proto board for voice enablement   FRDM-IMX93 web page Getting Started Guide Out of the Box Get Software Build and Run Developer Experience   Projects and Tutorials Debug Terminal in Linux & Windows Cortex-M33 Enablement Deploy ML models on NPU Graphics Security and Integrity Fast Boot Trainings   FRDM-IMX93 Web Page Training. Recorded video trainings  Generic FRDM-IMX93 SW Release Package FRDM-IMX93 Board Flashing Guide How to use J-link on FRDM-IMX93 Software and Enablement GoPoint Demo On FRDM-IMX93 Connectivity FRDM-IMX93 Connectivity training FRDM-IMX93 Connectivity WiFi Basic Hands-on FRDM-IMX93 Bluetooth A2DP Source and Sink Profile Demo FRDM-IMX93 Connectivity OpenThread Hands-on FRDM-IMX93 Connectivity WiFi Bluetooth and OT COEX ML / IA eIQ Toolkit Import NVIDIA TAO model and run on FRDM i.MX93 and i.MX93EVK   Documentation  −FRDM-IMX93 Quick Start Guide −FRDM-IMX93 Board User Manual -FRDM-IMX93 Software User Guide   Useful Links i.MX Yocto Project User’s Guide​ i.MX Linux User’s Guide i.MX Linux Reference Manual​ i.MX Porting Guide i.MX Debian Linux SDK User Guide Run Zephyr on A55 with FRDM-IMX93 and FRDM-IMX91 i.MX 93 Memory Compatibility Guide
記事全体を表示
Whether you're a student, hobbyist, or professional developer, the FRDM Development Platform by NXP is your gateway to building powerful embedded applications—quickly and affordably. In this beginner-friendly guide, you’ll learn: What FRDM boards are and how they compare to other NXP evaluation kits Who the platform is designed for How to buy and get started with your first board What’s new in the latest FRDM series featuring MCX microcontrollers and i.MX processors How the FRDM ecosystem supports your development with modular hardware, software tools, and ready-to-use code examples
記事全体を表示
In this lab, you will learn how to: Bring up Wi-Fi and Bluetooth interface. Configure and bring up Bluetooth A2DP sink profile. Configure and bring up Wi-Fi STA mode and perform throughput test. Bluetooth LE GATT profile configurations STA mode creation Connection of STA device to Ext AP Execution of udhcp client to receive the dynamic IP address from Ext AP iPerf server execution on Ubuntu/Windows machine iPerf client execution on FRDM i.MX 91 board OT child configuration on FRDM i.MX 91 board Wi-Fi Bluetooth LE and OT COEX Hands-on Demo Guide Video   Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here 
記事全体を表示
FRDM-IMX93 Yocto Release - BSP  Based on i.MX SW 2024 Q3 release Linux kernel: 6.6.36_2.1.0 u-boot: 2024.04 Source: https://github.com/nxp-imx-support/meta-imx-frdm FRDM-IMX93 BSP changes: U-boot: Add basic support for FRDM-IMX93 Kernel: Add basic support for FRDM-IMX93 and add support for kinds of accessories GoPoint: Add FRDM-IMX93 support FRDM-IMX93 Yocto layer: Add Yocto layer for FRDM-IMX93 and integrate u-boot/kernel/GoPoint patches    FRDM-IMX93 accessories 7 inch Waveshare LCD: imx93-11x11-frdm-dsi.dtb 5 inch Tianma LCD: imx93-11x11-frdm-tianma-wvga-panel.dtb RPi-CAM-MIPI: imx93-11x11-frdm.dtb RPI-CAM-INTB: imx93-11x11-frdm-mt9m114.dtb MX93AUD-HAT or MX93AUD-HAT + 8MIC-RPI-MX8: imx93-11x11-frdm-aud-hat.dtb 8MIC-RPI-MX8: imx93-11x11-frdm-8mic.dtb   LCD Panel Vender Interface Size Resolution Support Touch Purchase Link dtb T050RDH03-HC Tianma 24 bit Parallel 5" 800 x 480 No Will launch with MX91 EVK in Dec'24 imx93-11x11-frdm-tianma-wvga-panel.dtb 7inch Capacitive Touch IPS Display for Raspberry Pi, with Protection Case, 1024×600, DSI Interface Waveshare MIPI DSI 7" 1024x600 Yes Click Here imx93-11x11-frdm-dsi.dtb Camera Vender Interface Size Resolution Sensor Purchase Link dtb RPI-CAM-MIPI onsemi MIPI CSI  1/4-inch 1M pixel, 1280H x 800V AR0144 Click Here imx93-11x11-frdm.dtb RPI-CAM-INTB   Parallel Camera 40pins 1/6-inch 1.26 Mpixel 1296H × 976V MT9M114 Will launch with MX91 EVK in Dec'24 imx93-11x11-frdm-mt9m114.dtb Audio Vender Interface Channel     Purchase Link dtb MX93AUD-HAT Cirrus 40pins 8     Click Here imx93-11x11-frdm-aud-hat.dtb 8MIC-RPI-MX8 NXP 40pins 8     Click Here imx93-11x11-frdm-8mic.dtb   FRDM-IMX93 Yocto Release Usage Download i.MX SW 2024 Q3 Release: $ repo init -u https://github.com/nxp-imx/imx-manifest -b imx-linux-scarthgap -m imx-6.6.36-2.1.0.xml $ repo sync Integrate FRDM-IMX93 layer into Yocto code base: $ cd ${MY_YOCTO}/sources $ git clone https://github.com/nxp-imx-support/meta-imx-frdm.git Yocto Project Setup: $ MACHINE=imx93frdm DISTRO=fsl-imx-xwayland source sources/meta-imx-frdm/tools/imx-frdm-setup.sh -b frdm-imx93 Build images: $ bitbake imx-image-full Flashing SD card image: $ zstdcat imx-image-full-imx93frdm.rootfs.wic.zst | sudo dd of=/dev/sdb bs=1M && sync Using uuu to burn image and rootfs to SD: $ uuu -b sd_all imx-image-full-imx93frdm.rootfs.wic.zst   FRDM-IMX93 Yocto Release – Matter support Based on i.MX Matter 2024 Q3 Usage: −Download i.MX SW 2024 Q3 Release; $ repo init -u https://github.com/nxp-imx/imx-manifest -b imx-linux-scarthgap -m imx-6.6.36-2.1.0.xml $ repo sync −Download i.MX Matter 2024 Q3; $ cd ${MY_YOCTO}/sources/meta-nxp-connectivity $ git remote update $ git checkout imx_matter_2024_q3 −Download FRDM-IMX93 Layer: $ cd ${MY_YOCTO}/sources $ git clone https://github.com/nxp-imx-support/meta-imx-frdm.git −Yocto Project Setup: $ MACHINE=imx93frdm-iwxxx-matter DISTRO=fsl-imx-xwayland source sources/meta-imx-frdm/tools/imx-frdm-matter-setup.sh bld-xwayland-imx93 −Build images: $ bitbake imx-image-multimedia     FRDM-MX93 Debian Release Debian is a free Operating System (OS), also known as Debian GNU/Linux. i.MX Debian Linux SDK distribution is a combination of NXP-provided kernel and boot loaders with a Debian distro user-space image. −Debian 12 −NXP packages are based i.MX SW Release 2024 Q3 i.MX Debian Linux SDK distribution uses Flexbuild to build system. −Debian-based RootFS; Debian Base (basic packages) Debian Server (more packages without GUI Desktop) Debian Desktop (with GNOME GUI Desktop) −Linux kernel; −BSP components; −various  applications (graphics, multimedia, networking, connectivity, security, and AI/ML); Source: https://github.com/NXP/flexbuild Introduction:  https://nxp.com/nxpdebian  Quick Start with Debian Flexbuild compiles and assembles the distro images as three parts: BSP firmware image Boot image RootFS image Creating an SD card on the Linux host Download flex-installer −$ wget http://www.nxp.com/lgfiles/sdk/lsdk2406/flex-installer −$ chmod +x flex-installer; sudo mv flex-installer /usr/bin Plug the SD card into the Linux host and install the images as below: −$ flex-installer -i pf -d /dev/sdb (format SD card) −$ flex-installer -i auto -d /dev/mmcblk1 -m imx93frdm (automatically download and install images) Plug the SD card into the i.MX board and install the extra packages as follows: −$ dhclient -i end0 (setup Ethernet network interface by DHCP or setting it manually) −$ date -s "22 Nov 2024 09:00:00" (setting correct system time is required) −$ debian-post-install-pkg desktop (install extra packages for GNOME GUI Desktop version) −or −$ debian-post-install-pkg server (install extra packages for Server version without GUI Desktop) −# After finishing the installation, run the reboot command to boot up the Debian Desktop/Server system.   Building Debian Images with Flexbuild Run the following commands for the first time to set up the build environment: −$ git clone https://github.com/nxp/flexbuild −$ cd flexbuild && . setup.env −#Continue to run commands below in case  you need to  build in Docker due to lack of Ubuntu 22.04 or Debian 12 host −$ bld docker (create or attach a docker container) −$ . setup.env   Flexbuild usage: −$ bld -m imx93frdm (build all images for imx93frdm) −$ bld uboot -m imx93frdm (compile u-boot image for imx93frdm) −$ bld linux (compile linux kernel for all arm64 i.MX machines) −$ bld bsp -m imx93frdm (generate BSP firmware) −$ bld boot (generate boot partition tarball including kernel, dtb, modules, distro bootscript for iMX machines) −$ bld multimedia (build multimedia components for i.MX platforms) −$ bld rfs -r debian:base (generate Debian base rootfs with base packages) −$ bld apps -r debian:server (compile apps against runtime dependencies of Debian server RootFS) −$ bld merge-apps -r debian:server (merge iMX-specific apps into target Debian server RootFS) −$ bld packrfs (pack and compress target rootfs)   Related Documentation   FRDM-IMX93 Documents: FRDM-IMX93 Quick Start Guide FRDM-IMX93 Board User Manual FRDM-IMX93 Software User Guide  More information about i.MX productions can be found at(http://www.nxp.com/imxlinux) i.MX Yocto Project User’s Guide​ i.MX Linux User’s Guide​ i.MX Linux Reference Manual​ i.MX Porting Guide Debian documents at http://www.nxp.com/nxpdebian i.MX Debian Linux SDK User Guide
記事全体を表示
Discover the NXP FRDM Lab at Embedded World 2026 Hands‑on training and real demos across Edge AI, Zephyr, motor control, security, and GUIs Learn live—or later with self‑guided FRDM Lab content
記事全体を表示
    Step by Step video:
記事全体を表示
In this lab, you will learn how to: Bring up Wi-Fi interfaces. Run basic Wi-Fi scan Configure and bring up Wi-Fi STA mode using WPA_SUPPLICANT. Configure and bring up UDHCP server for dynamic IP assignment for associated client devices. Run UDHCP client to get dynamic IP address. Configure and bring up Wi-Fi AP mode using hostapd. Connect STA to external AP Connect AP to external STA Start ping  Wi-Fi Basic Hands-on Demo Guide  Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here 
記事全体を表示
FRDM Training and Resources This article provide a guide of available resources for FRDM Development boards to help you to find and use available resources (Boards, Guides, Hands-On Trainings and more)
記事全体を表示
In this lab, you will learn how to:   Bring-up Bluetooth interface. The LE GATT profile defines the way that two Bluetooth LE devices transfer the data using concept of Services and Characteristics. Configure and bring up Bluetooth LE GATT server profile using NXP-based IW610 module. Configure and bring up Bluetooth LE GATT client profile using NXP-based IW610 module. nRF connect smartphone application is used to run the LE GATT server with the help of predefined Heart Rate Service.   Bluetooth LE GATT Profile Demo Guide Lab Video   Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here 
記事全体を表示
This document assumes FRDM-iMX91 board is flashed with a Linux image. For flashing instructions, refer to FRDM-MX93_Board_Flashing guide. Then, follow this document to download software applications to test Wi-Fi, Bluetooth, and 802.15.4 performance. Hardware Prerequisites Windows or Linux PC with 64-bit OS 2 spare USB ports on PC FRDM-iMX91 Development Board Bluetooth LE device: Mobile phone which can configured as central or peripheral Wi-Fi Access Point: Standalone or mobile hotspot Wi-Fi Station: Mobile phone used as a station OPENTHREAD: 1 Another OT enabled board   Required PC Software Serial Terminal program Setting for terminal: Baud rate:115200, Parity: none, Data bits: 8, Stop bits: 1 Windows:   PUTTY or teraterm  and USB Device driver  Linux:           Minicom (Command to download the tool : sudo apt-get install minicom)   Iperf Windows:    Download Iperf version 3.0.11 from here. Linux:            Download Debian package of IPerf 3.0.11 for Ubuntu 16.04 from here. $ wget https://iperf.fr/download/ubuntu/iperf3_3.0.11-1_amd64.deb   Install the package using the command below. $ sudo dpkg -i /path/to/package/iperf3_3.0.11-1_amd64.deb   Required Mobile Software Iperf Application (iperf 3) Android:                  HE.NET Network Tools on Google Play iOS:                HE.NET Network Tools on AppStore   nRF Connect Application Android:                   nRF Connect on Google Play iOS:               nRF Connect on App Store   Required EVK Software Linux BSP Image  Version: L6.6.52_2.2.0 Link: https://www.nxp.com/webapp/sps/download/license.jsp?colCode=L6.6.52_2.2.0_MX91&appType=file1&DOWNLOA...   To download the pre-built image, please refer to https://www.nxp.com/design/design-center/software/embedded-software/i-mx-software/embedded-linux-for...   hands-on Labs Lab1 - WIFI Basic Hands-on Lab2 - Bluetooth A2DP Source and Sink Profile Demo Lab3 - OpenThread  Hands-on Lab4- WiFi Bluetooth and OT COEX Demo   Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here 
記事全体を表示
The FRDM-i.MX93 development board is designed to support advanced applications such as Industrial and Consumer HMI, Edge AI, Interconnected Devices, and High-Performance IoT Solutions. Built with NXP's i.MX 93 applications processor, it offers robust features like efficient machine learning acceleration, enhanced multimedia capabilities, and advanced connectivity options. This document provides a detailed guide on setting up the FRDM-i.MX93 development board. It includes hardware connections, flashing the Linux image, and accessing the debug console for seamless development and prototyping. FRDM-IMX93 Board Flashing Guide  Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here 
記事全体を表示
Bring up Wi-Fi and Bluetooth interface. Configure and bring up Bluetooth A2DP sink profile. Configure and bring up Wi-Fi STA mode and perform throughput test. Bluetooth A2DP Sink profile configurations STA mode creation Connection of STA device to Ext AP Execution of udhcp client to receive the dynamic IP address from Ext AP iPerf server execution on Ubuntu/Windows machine iPerf client execution on FRDM i.MX 93 board 802.15.4 configuration on FRDM i.MX 93 board Wi-Fi Bluetooth LE and OT COEX Hands-on Demo Guide  Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here 
記事全体を表示
In this lab, you will learn how to: Bring up Wi-Fi interfaces. Run basic Wi-Fi scan Configure and bring up Wi-Fi STA mode using WPA_SUPPLICANT. Configure and bring up UDHCP server for dynamic IP assignment for associated client devices. Run UDHCP client to get dynamic IP address. Configure and bring up Wi-Fi AP mode using hostapd. Connect STA to external AP Connect AP to external STA Start ping  Wi-Fi Basic Hands on Demo Guide Video   Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here 
記事全体を表示
Prerequisites  Hardware  FRDM-RW612 evaluation board  USB-C cable Software Visual Studio Code VS Code FRDM-RW612 SDK Serial Terminal Software: Tera Term You can use any serial terminal you have, but we are using Tera Term for the training slides Step by Step instructions document is here Step by Step video:
記事全体を表示
MCX W series are secure, wireless MCUs designed to enable more compact, scalable and innovative designs for the next generation of smart and secure connected devices. The MCX W series, based on the Arm® Cortex®-M33, offers a unified range of pin-compatible multiprotocol wireless MCUs for Matter™, Thread®, Bluetooth® Low Energy and Zigbee®. MCX W enables interoperable and innovative smart home devices, building automation sensors and controls and smart energy products.   MCX W72 Hands on Training  FRDM-MCXW72: Hands-On pre-requisites This document is intended to guide you in the installation of the tools and let you know the material required for the FRDM-MCXW72 Hands On  FRDM-MCXW72: NBU and User Firmware Update Using ISP:   This hands-on describes how to update the code in NBU and the User firmware using the ISP. FRDM-MXCW72: Recognize NBU Incompatible Versions            The objective in this hands-on, is to learn how to recognize when the NBU firmware does not match with the SDK version. FRDM-MCXW72: Run Wireless UART IoT Toolbox Demo Goal of this lab is to show the SDK example implementing the wireless UART profile and we will move forward in making some meaningful modifications to the example itself with the goal to show where in the code the end user should enter the relevant application software for the application FRDM-MCXW72: Low Power Reference Desing SDK Demo          This hands-on describes how to run the Low Power Reference Design demo on FRDM-MCXW72. Two low-power reference design applications are provided in the SDK reference_design folder, these applications aim at providing: • A reference design application for low power/timing optimization on a Bluetooth Low Energy application. These can be used in first intent for porting a new application on low power. • A way for measuring the power consumption, wake-up time, and active time in various power modes. FRDM-MCXW72: Run Hello World SDK Demo           In this lab we will first import the MCUXpresso SDK for the MCX W72 Freedom board into MCUXpresso IDE and then we will build, flash and debug the hello world project to make sure the environment is set for the following Labs. FRDM-MCXW72: Run Blinky LED SDK Demo          In this lab we make some experience with the FRDM-MCXW72 board using the SDK project to implement a simple LED blinking. Once we will get familiar with the example project, we will integrate simple modifications FRDM-MCXW72 Channel Sounding board to board This hands-on guide offers an overview of the features and procedures for deploying and operating Bluetooth LE localization applications with Channel Sounding functionality on the NXP FRDM-MCXW72 hardware platform. FRDM-MCXW72 Channel Sounding FRDM to Phone Goal of this lab is to show the SDK example implementing the Bluetooth LE Ranging profile, how to flash it and run it, as well as looking into the code to extract meaningful information for applications that use ranging FRDM-MCXW72 Getting Started with Matter: This document is intended to guide you in the installation of the necessary tools and repository for start running Matter examples and development. FRDM-MCXW72 Getting Started with Zephyr: This document is intended to guide you in the installation of the necessary tools and repository for start running Zephyr examples and development. FRDM-MCXW72 Open NBU programming: Unlike MCXW 71 MCU, MCXW 72 supports an Open NBU. This means that NBU firmware source code is exposed to user. On MCXW 71 MCU, NBU firmware is NXP proprietary; it is not user customizable. MCX W72 Lifecycle and Debug Authentication: This MCXW72 training video talk about the Lifecycle state model, explain in detail the purpose, and security recommendations for each state.    MCX W23 Hands on Training  FRDM-MCXW23: LED Blinky In this lab we make some experience with the FRDM-MCXW23 board using the SDK project to implement a simple LED blinking. Once we will get familiar with the example project, we will integrate simple modifications. FRDM-MCXW23: Wireless UART IoT ToolBox the Goal of this lab is to show the SDK example implementing the wireless UART profile and we will move forward in making some meaningful modifications to the example itself with the goal to show where in the code the end user should enter the relevant application software for the application. FRDM-MCXW23: Hello World In this lab we will first import the MCUXpresso for Visual Studio Code SDK for the MCX W23 Freedom board into the MCUXpresso extension for Visual Studio Code and then we will build, flash and debug the hello world project to make sure the environment is set for the following Labs. FRDM-MCCXW23: Low Power Reference Design This hands-on describes how to run the Low Power Reference Design demo on FRDM-MCXW23. Two low-power reference design applications are provided in the reference design folder for the MCXW23: Low power peripheral application demonstrating the low power feature on an advertiser peripheral Bluetooth LE device. Low power central application demonstrating the low power feature on a scanner central Bluetooth LE device. Wireless Connectivity Trainings Bluetooth Low Energy  Introduction to Thread Network
記事全体を表示
  The RW61x is a highly integrated, low-power tri-radio wireless MCU with an integrated MCU and Wi-Fi ®  6 + Bluetooth ®  Low Energy (LE) 5.4 / 802.15.4 radios designed for a broad array of applications, including connected smart home devices, enterprise and industrial automation, smart accessories and smart energy. The RW612 MCU subsystem includes a 260 MHz Arm ®  Cortex ® -M33 core with Trustzone ™ -M, 1.2 MB on-chip SRAM and a high-bandwidth Quad SPI interface with an on-the-fly decryption engine for securely accessing off-chip XIP flash. The RW612 includes a full-featured 1x1 dual-band (2.4 GHz/5 GHz) 20 MHz Wi-Fi 6 (802.11ax) subsystem bringing higher throughput, better network efficiency, lower latency and improved range over previous generation Wi-Fi standards. The Bluetooth LE radio supports 2 Mbit/s high-speed data rate, long range and extended advertising. The on-chip 802.15.4 radio can support the latest Thread mesh networking protocol. In addition, the RW612 can support Matter over Wi-Fi or Matter over Thread offering a common, interoperable application layer across ecosystems and products. Hands-On Trainings Introduction to RW61x and FRDM-RW612 Quick introduction to RW61x family, module offering and FRDM-RW612 evaluation board FRDM-RW612 Out of the Box Experience Wi-Fi CLI (Command Line Interface) demo provides the user with a menu with different commands to explore the Wi-Fi capabilities of the FRDM RW612 board. When the board is powered on for the first time, the green RGB LED should be blinking indicating that the demo is loaded into the board. FRDM-RW612 Getting Started. Wi-Fi CLI on VS Code This lab guides you step by step on how to get started with FRD-RW612 board using Visual Studio Code  FRDM-RW612 BLE Sensors over Zephyr This demo shows the temperature from the i2c temperature sensor integrated in the board. This demo is based on Zephyr RTOS. The information can be monitored in the UART terminal or in the IoT Toolbox app. FRDM-RW612 Kitchen Timer using Low-cost LCD This lab shows how to modify a Kitchen Timer graphical application using LCD-PAR-S035 display Changing the date and button colors. The timer can also be viewed on a serial terminal.   Community Support If you have questions regarding this training or RW61x series, please leave your comments in our Wireless MCU Community! here 
記事全体を表示
This document assumes FRDM-iMX91 board is flashed with a Linux image. For flashing instructions, refer to FRDM-iMX91_Board_Flashing guide. Then, follow this document to download software applications to test Wi-Fi, Bluetooth, and 802.15.4 performance. Hardware Prerequisites Windows or Linux PC with 64-bit OS 2 spare USB ports on PC FRDM-iMX91 Development Board Bluetooth LE device: Mobile phone which can configured as central or peripheral Wi-Fi Access Point: Standalone or mobile hotspot Wi-Fi Station: Mobile phone used as a station OPENTHREAD: 1 Another OT enabled board   Required PC Software   Serial Terminal program Setting for terminal: Baud rate:115200, Parity: none, Data bits: 8, Stop bits: 1 Windows:   PUTTY or teraterm  and USB Device driver  Linux:           Minicom (Command to download the tool : sudo apt-get install minicom)   Iperf Windows:    Download Iperf version 3.0.11 from here. Linux:            Download Debian package of IPerf 3.0.11 for Ubuntu 16.04 from here. $ wget https://iperf.fr/download/ubuntu/iperf3_3.0.11-1_amd64.deb   Install the package using the command below. $ sudo dpkg -i /path/to/package/iperf3_3.0.11-1_amd64.deb   Required Mobile Software   Iperf Application (iperf 3) Android:  HE.NET Network Tools on Google Play iOS:   HE.NET Network Tools on AppStore   nRF Connect Application Android:   nRF Connect on Google Play iOS:    nRF Connect on App Store   Required EVK Software Linux BSP Image  Version: L6.6.52_2.2.0 Link: https://www.nxp.com/webapp/sps/download/license.jsp?colCode=L6.6.52_2.2.0_MX91&appType=file1&DOWNLOAD_ID=null   To download the pre-built image, please refer to https://www.nxp.com/design/design-center/software/embedded-software/i-mx-software/embedded-linux-for-i-mx-applications-processors:IMXLINUX   hands-on Labs   Lab1 - WIFI Hands-on Lab2 - Bluetooth LE GATT Profile  Lab3 - OpenThread  Lab4-WIFI_Bluetooth-LE_OpenThread   Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here   
記事全体を表示
Load drivers of wireless module into board Bring-up Bluetooth Scan/pair/connect Bluetooth with smartphone Hands-on Bluetooth A2DP sink/source profile demo play audio on remote Bluetooth headset or speaker using Bluetooth A2DP source profile play audio on FRDM i.MX 93 board from smart phone using Bluetooth A2DP sink profile Bluetooth A2DP Source and Sink Profile Demo    Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here 
記事全体を表示
Prerequisites  Hardware  FRDM-RW612 evaluation board  USB-C Cable Software Visual Studio Code VS Code Serial Terminal Software: Tera Term You can use any serial terminal you have, but we are using Tera Term for the training slides Step by Step instructions document is here Step by Step video:    
記事全体を表示
The FRDM-i.MX 91 development board enables Advance HMI Solutions supporting Industrial and consumer HMI, Enriched user experience, Immersive Audio Processing, Voice Solutions, and Interconnected Devices (smarter edge devices) among other applications. This document explains how to set up FRDM-i.MX 91 development board. This includes the hardware connections, flashing the Linux image, and accessing the debug console.   FRDM-IMX91 Board Flashing Guide Video   Community Support If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here 
記事全体を表示