This document assumes FRDM-iMX91 board is flashed with a Linux image. For flashing instructions, refer to FRDM-iMX91_Board_Flashing guide. Then, follow this document to download software applications to test Wi-Fi, Bluetooth, and 802.15.4 performance.
Setting for terminal: Baud rate:115200, Parity: none, Data bits: 8, Stop bits: 1
Windows: PUTTY or teraterm and USB Device driver
Linux: Minicom (Command to download the tool : sudo apt-get install minicom)
Windows: Download Iperf version 3.0.11 from here.
Linux: Download Debian package of IPerf 3.0.11 for Ubuntu 16.04 from here.
$ wget https://iperf.fr/download/ubuntu/iperf3_3.0.11-1_amd64.deb
Install the package using the command below.
$ sudo dpkg -i /path/to/package/iperf3_3.0.11-1_amd64.deb
Android: HE.NET Network Tools on Google Play
iOS: HE.NET Network Tools on AppStore
Android: nRF Connect on Google Play
iOS: nRF Connect on App Store
Linux BSP Image Version: L6.6.52_2.2.0
To download the pre-built image, please refer to
Lab2 - Bluetooth LE GATT Profile
Lab4-WIFI_Bluetooth-LE_OpenThread
If you have questions regarding this training, please leave your comments in our Wireless MCU Community! here