Product Release Announcement Automotive Processing S32 Design Studio for S32 Platform v3.3 Austin, Texas, USA Sep 22, 2019 The Automotive Processing's Software Development Tools Engineering Team at NXP Semiconductors is pleased to announce the release of the S32 Design Studio v3.3 Here are some of major features: Eclipse Neon 4.6 Framework GNU tools: GCC version 6.3.1 20170509, build 1620 revision g01b30c3 GCC version 9.2.0 20190812, build 1649 revision gaf57174 NPW support for GCC 9.2 toolchain (available for selected devices only) S32 Configuration Tool framework 1.1 update 1 with the Pin, Clock, Peripheral, DCD, IVT, DDR and QuadSPI Configuration tools The wizards for creating application, library projects and projects from project examples for the supported processor families The S32DS Extensions and Updates tool S32 Trace Tool S32 Debugger support PEMicro® debugger support Lauterbach Trace32® support Green Hills compiler support S32 Flash Tool Peripheral Registers view and EmbSys Registers view SDK management Support for importing MCAL configuration to a custom SDK Support for migration: project with GCC 6.3.1 toolchain to GCC 9.2 toolchain S32DS for ARM projects for S32K1 device to S32DS 3.3, including SDK* * available with S32K1 package, not yet released Release is available for download on NXP web and from S32DS 3.3. Please make sure that you get new activation ID for this version. Support for S32S247TV and S32V23x is available on public update site and release location. S32V23x support: S32SDK S32V234 RTM 1.0.1 S32 Configuration tools - Pins, CLocks, Peripheral (installed with SDK package) S32 Debugger (with S32 Debug Probe) support for ARM cores S32 Trace for A53 cores GCC version 6.3.1 20170509, build 1574 S32 Flash Tool support AMMCLIB 1.1.20 P&E and Lauterbach debuggers support Note: Vision Extension package 1.0.0 is not compatible with S32 Design Studio 3.3, if you need to work with VSDK and Vision tools - it is recommended to stay on S32DS 3.2 untill a new version of Vision Extension package is released S32S247TV support: Support for S32S247TV new project wizards, GCC 6.3.1 and GHS compilers S32SDK S32S247TV EAR 0.8.1 S32 Configuration tools - Pins, CLocks, Peripheral, DCD, IVT (installed with SDK package) S32 Debugger (with S32 Debug Probe) support S32 Flash Tool support Lauterbach support P&E and Lauterbach debuggers support S32 Design Studio Versions S32DS IDE for S32 Platform S32DS IDE for Arm® S32DS IDE for Power Architecture® S32DS IDE for Vision Devices Supported S32V23x S32K1xx MPC56xx S32V234 S32S247TV KEA MPC57xx S32 Platform Devices MAC57D54H S32R2xx/S32R3xx Integrated NXP Tools S32 Flash Tool FreeMASTER FreeMASTER DDR stress tool DDR stress tool Integrated Configuration Tools S32 Configuration Tools Processor Expert Configuration Tool Processor Expert Configuration Tool DDR configuration tool Pins Wizard Pins Wizard Pins Wizard Clocks configuration Peripheral/Drivers configuration Peripheral/Drivers configuration Peripheral/Drivers configuration DCD/IVT configuration DDR configuration tool Integrated NXP Software S32 SDK S32K1 SDK S32 SDK Vision SDK FreeRTOS FreeRTOS FreeRTOS Linux BSP AMMCLib for S32V23x AMMCLib for KEA and S32K AMMCLib for MPC56xx and MPC57xx MCUs Vision SDK KEA SDK Radar SDK Linux BSP MQX OS/MQX Drivers for MAC57D54H Compilers: NXP GCC 6.3.1* NXP GCC 9.2 NXP GCC 6.3.1* NXP GCC 4.9* NXP GCC 6.3.1* GreenHills GreenHills GreenHills IAR IAR Diab GCC 4.9* DEBUGGERS Built-in GDB interface: S32 Debugger/S32 Debug Probe P&E Multilink/Cyclone/OpenSDA P&E Multilink/Cyclone/OpenSDA S32 Debugger/S32 Debug Probe P&E Multilink/Cyclone/OpenSDA Segger J-Link P&E Multilink/Cyclone/OpenSDA DEBUGGERS supported: Lauterbach Lauterbach Lauterbach Lauterbach iSystem iSystem IAR PLS Host Operating Systems: Microsoft Windows® 7/8/10 64-bit OS (with 32-bit binaries) – Ubuntu 14.04, 16.04 (64 bit) – Debian 8 (64 bit) – CentOS 7 (64 bit) Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) – Ubuntu 14.04, 16.04 (64 bit) – Debian 8 (64 bit) – CentOS 7 (64 bit) Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) – Ubuntu 14.04, 16.04 (64 bit) – Debian 8 (64 bit) – CentOS 7 (64 bit) Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) – Ubuntu 14.04, 16.04 (64 bit) – Debian 8 (64 bit) – CentOS 7 (64 bit) Vision specific tools : NXP APU Compiler NXP APU Compiler ISP assembler ISP assembler ISP and APEX graph tools ISP and APEX graph tools Radar specific tools : SPT assembler SPT Explorer/ SPT graph tool Complete S32 Design Studio for S32 Platform v3.3 release notes are attached. Installation To download the installer please visit the S32 Design Studio product page download section or click the direct here. The installer requires the Activation ID to be entered. You should receive a notification email including the Activation ID after the download of the installation package starts. The installer installs just the base tools/package. In order to start development it is necessary to install at least one Development package. Currently the only development packages available are S32S2xxTV and S32V2xx. The application packages are managed by S32DS Extensions and Updates. Technical Support S32 Design Studio issues are tracked through the S32DS Public NXP Community space. https://community.nxp.com/community/s32/s32ds
View full article