Product Release Announcement
Automotive Processing
S32 Design Studio for S32 Platform v3.4
Austin, Texas, USA
Dec 22, 2020
The Automotive Processing's Software Development Tools Engineering Team at NXP Semiconductors is pleased to announce the release of the
S32 Design Studio v3.4
Here are some of the major features:
Eclipse Neon 2019.12 Framework
GNU tools:
GCC version 6.3.1 20170509, build 1620 revision g01b30c3
GCC version 9.2.0 20190812, build 1649 revision gaf57174
NPW support for GCC 9.2 toolchain (available for selected devices only)
S32 Configuration Tool framework 1.3 with the Pin, Clock, Peripheral, DCD, IVT, DDR and QuadSPI Configuration tools (SDK/RTD packages required to get support for particular device)
The wizards for creating application, library projects and projects from project examples for the supported processor families
The S32DS Extensions and Updates tool
S32 Trace Tool
S32 Debugger support
PEMicro® debugger support
Lauterbach Trace32 ® support
Green Hills compiler support
S32 Flash Tool
Peripheral and System Registers view
SDK management
Support for importing MCAL configuration to a custom SDK
Support for migration:
project with GCC 6.3.1 toolchain to GCC 9.2 toolchain
S32DS for ARM projects for S32K1 device to S32DS 3.3, including SDK*
* available with S32K1 package, not yet released, more details could be found in Release Notes
Release is available for download on NXP web and from S32DS 3.4. Please make sure that you get new activation ID for this version. Support for S32S247TV and S32V23x is available on public update site and release location.
S32V23x support:
S32SDK S32V234 RTM 1.0.1
S32 Configuration tools - Pins, Clocks, Peripheral (installed with SDK package)
S32 Debugger (with S32 Debug Probe) support for ARM cores
S32 Trace for A53 cores
GCC version 6.3.1 20170509, build 1574
S32 Flash Tool support
AMMCLIB 1.1.20
P&E and Lauterbach debuggers support
Note : Vision Extension package 1.2.0 with support for S32 Design Studio 3.4 is not yet available, if you need to work with VSDK and Vision tools - it is recommended to stay on S32DS 3.3 until a new version of Vision Extension package is released
S32S247TV support:
Support for S32S247TV new project wizards, GCC 6.3.1 and GHS compilers
S32SDK S32S247TV EAR 0.8.1
S32 Configuration tools - Pins, CLocks, Peripheral, DCD, IVT (installed with SDK package)
S32 Debugger (with S32 Debug Probe) support
S32 Flash Tool support
Lauterbach support
S32K1 support:
Support for S32K1xx new project wizards, GCC 6.3.1, IAR and GHS compilers
NXP GCC version 6.3.1 20170509, build 2017
S32SDK S32K1xx RTM 4.0.1
AMMCLIB 1.1.22
S32 Configuration tools - Pins, CLocks, Peripheral (installed with SDK package)
PEmicro, iSystem, Segger, IAR, Lauterbach debuggers support
Support for S32V23x, S32S247TC, S32K1xx is provided on update site and archive SW32_S32DS_3.4.0_D2012.zip for offline use
Complete S32 Design Studio for S32 Platform v3.4 release notes and Installation Guide are attached.
Installation
To download the installer please visit the S32 Design Studio product page download section or click the direct here.
The installer requires the Activation ID to be entered. You should receive a notification email including the Activation ID after the download of the installation package starts.
The installer installs just the base tools/package. In order to start development it is necessary to install at least one Development package. Currently the only development packages available are S32S2xxTV and S32V2xx. The application packages are managed by S32DS Extensions and Updates.
Technical Support
S32 Design Studio issues are tracked through the S32DS Public NXP Community space.
https://community.nxp.com/community/s32/s32ds
View full article