恩智浦其他产品知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Other NXP Products Knowledge Base

讨论

排序依据:
S32G-VNP-RDB2 Note: S32G-VNP-RDB2 examples can be used also on S32G-VNP-RDB3. Example SJA1110 FreeRTOS lwIP S32G-VNP-RDB2 S32DS 3.5 RTD 1.0.2   SJA1110-MGS-EVM Example SJA1110 FreeRTOS lwIP SJA1110-MGS-EVM S32DS 3.5 RTD 1.0.2   MR-T1ETH8 Example SJA1110 FreeRTOS lwIP MR-T1ETH8 S32DS 3.5 RTD 1.0.2   SJA1110-EVM Example SJA1110 FreeRTOS lwIP SJA1110-EVM S32DS 3.5 RTD 1.0.2   S32K3-T-BOX Example SJA1110 FreeRTOS lwIP S32K3-T-BOX S32DS 3.5 RTD 1.0.2  
查看全文
********************************************************************************* * Detailed Description: * Updated the example lwip_FreeRTOS_SJA1110 for board S32K3-T-BOX * to enable ping from the command window, from all applicable ports * *ping 192.168.0.200 * *Pinging 192.168.0.200 with 32 bytes of data: *Reply from 192.168.0.200: bytes=32 time=2ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 * *Ping statistics for 192.168.0.200: * Packets: Sent = 4, Received = 4, Lost = 0 (0% loss), *Approximate round trip times in milli-seconds: * Minimum = 1ms, Maximum = 2ms, Average = 1ms * * Installed packages to S32DS 3.5 update 14: * SW32SJA11xx_S32DS_3.5.0_RFP_D2206.zip * SJA11XX_RTD_4.4_1.0.1_P02_HF01_D2510_DesignStudio_updatesite.zip * SW32SJA1110_XJA11XX_ETH_PHY_4.4_1.0.8_CD01_D2509_DesignStudio_updatesite.zip * SJA11XX_ETH_SWITCH_4.4_1.0.2_CD01_D2509_DesignStudio_updatesite.zip * SW32SJA11xx_FreeRTOS_11.1.0_0.8.0_CD2_D2411_DesignStudio_updatesite.zip * SJA11XX_TCPIP_2.0.0_CD01_D2510_DesignStudio_updatesite.zip * * EVB: * - All jumpers in default positions * - to enable Lauterbach TRACE32: S1.1 OFF and S1.2 ON -> 0b01 - NVM Boot - SPI Flash * * Configuration: * - Updated switch configuration * - Updated phy configuration * - Fixed Mcu/McuModuleConfiguration/McuPowerControlUnit - 1V8 and 2V5 * - Fixed Eth configuration * <setting name="EthMaxFrameLength" value="1518"/> * <setting name="EthCtrlConfigEgressFifoBufLenByte" value="1536"/> * <setting name="EthCtrlConfigIngressFifoBufLenByte" value="1536"/> * - TCPIP stack: enabled UDP_ECHO, etc. * - Added DIO * - Added nvm_metadata * - MAC learning is disabled * - All ports initialized & tested * - 100BASE-TX * - 100BASE-T1 5x * - SGMII4 - SABRE port tested with TJA1120-SDBS * - added to the PHY list * - pin strapping: PHYADDR 6, SGMII PHY, Master - Enabled - XTAL * * - Disable BC_DOMAIN and FL_DOMAIN between port 0 (SJA1110 internal M7) * and port 2 (S32K3). This avoids flooding S32K3 traffic to the * internal M7 port, which was observed to make the SJA1110 local TCP/IP * stack stop responding. * * main.c * - Updated only the header * device.c * - Added LED routines * test.c * - Removed code that shuts down the TCP/IP stack after its predefined timeout * - Added RX/TX blinking LED * - Added debug stuff * - Commented out the code that initializes 2nd switch * * ----------------------------------------------------------------------------- * Test HW: S32K3-T-BOX * MCU: SJA1110 * Debugger: Lauterbach TRACE32 * Target: RAM or external FLASH (flash_image.bin generated) * EVB connection: any port <-> Media converter TE-1402 (100M Leader or 1000M Follower) (where applicable) <-> USB-to-Ethernet adapter <-> Laptop DELL, Windows 11
查看全文
********************************************************************************* * Detailed Description: * Updated the example lwip_FreeRTOS_SJA1110 for board SJA1110-EVM * to enable ping from the command window, from all applicable ports * *ping 192.168.0.200 * *Pinging 192.168.0.200 with 32 bytes of data: *Reply from 192.168.0.200: bytes=32 time=2ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 * *Ping statistics for 192.168.0.200: * Packets: Sent = 4, Received = 4, Lost = 0 (0% loss), *Approximate round trip times in milli-seconds: * Minimum = 1ms, Maximum = 2ms, Average = 1ms * * Installed packages to S32DS 3.5 update 14: * SW32SJA11xx_S32DS_3.5.0_RFP_D2206.zip * SJA11XX_RTD_4.4_1.0.1_P02_HF01_D2510_DesignStudio_updatesite.zip * SW32SJA1110_XJA11XX_ETH_PHY_4.4_1.0.8_CD01_D2509_DesignStudio_updatesite.zip * SJA11XX_ETH_SWITCH_4.4_1.0.2_CD01_D2509_DesignStudio_updatesite.zip * SW32SJA11xx_FreeRTOS_11.1.0_0.8.0_CD2_D2411_DesignStudio_updatesite.zip * SJA11XX_TCPIP_2.0.0_CD01_D2510_DesignStudio_updatesite.zip * * EVB: * - Except SW15, All DIP switches accordingly to um575112-AH1901 SJA1110 - EVM User Manual(1.2).pdf * - TJA1101 needs to be in Managed Operation, RMII mode (50 MHz output on REF_CLK) * SW15.1-8: ON OFF ON OFF ON OFF OFF ON * * Configuration: * - Updated switch configuration * - Updated phy configuration * - Fixed Mcu/McuModuleConfiguration/McuPowerControlUnit - 1V8 and 2V5 * - Fixed Eth configuration * <setting name="EthMaxFrameLength" value="1518"/> * <setting name="EthCtrlConfigEgressFifoBufLenByte" value="1536"/> * <setting name="EthCtrlConfigIngressFifoBufLenByte" value="1536"/> * - TCPIP stack: enabled UDP_ECHO, etc. * - Added Gpio_Dio * - Added nvm_metadata * - MAC learning is disabled * - Added LED control via I2C GPIO expander * (adopted & fixed from SJA1110_gptp_ds example - SW32SJA11xx_M7_gPTP_1_0_0_D2411_DesignStudio_updatesite.zip) * * main.c * - Updated only the header * device.c/h * - adopted from SJA1110_gptp_ds example * test.c * - Removed the code that shuts down the TCP/IP stack after its predefined timeout * - Added LED ALIVE * - Added debug stuff * /board + /pca950x + /swi2c * - adopted from SJA1110_gptp_ds example * * ----------------------------------------------------------------------------- * Test HW: SJA1110-EVM SCH REV B2 * MCU: SJA1110 * Debugger: Lauterbach TRACE32 * Target: RAM or external FLASH (flash_image.bin generated) * EVB connection: any port (excluding SFP cages) <-> RDDRONE T1ADAPT (on ports where applicable) <-> USB-to-Ethernet adapter <-> Laptop DELL, Windows 11
查看全文
1. Introduction This document provides a detailed technical comparison between the TJA1040T/CM,118 (now EoL) and its recommended replacement, the TJA1044CT/0Z, with a focus on hardware and software compatibility. Our AH1308 Application Hints explicitly confirm that all Mantis-family transceivers (including the TJA1044) are drop-in replacements for the TJA1040 and TJA1042, as long as the SPLIT pin is not used in the existing design. Several functional differences nevertheless require engineering review, as detailed in the sections below. 2. Quick Reference: Key Differences at a Glance Key Differences.jpg 3. Pin 5: SPLIT vs. NC The TJA1040 provides an active VCC/2 voltage source on Pin 5 (SPLIT) in Normal mode, which is intended to be connected to the centre tap of a split bus termination network to stabilise the common-mode voltage and reduce EME. In Standby mode the SPLIT output is floating. The TJA1044CT pin 5 is internally not bonded (NC). The following scenarios apply: • SPLIT pin was NOT connected in the existing design: No hardware modification required. The two devices are pin-compatible in this configuration. • SPLIT pin WAS connected for split termination: The centre-tap capacitor should be reconnected to GND directly (passive split termination). This may cause a marginal EME difference, which should be verified against OEM requirements. 4. Wake-up Behavior (Key Functional/Software Difference) The TJA1040 implements "basic wake-up" per the older ISO 11898-2 standard: the low-power receiver monitors the bus and asserts RXD LOW as soon as a single continuous dominant phase longer than tBUS (0.75–5 µs) is detected. No pattern is required. The TJA1044CT implements "wake-up pattern" wake-up per ISO 11898-2:2024: a complete dominant–recessive–dominant (D-R-D) pattern must be received before RXD is asserted. Each phase must meet minimum filter requirements and the entire pattern must complete within the wake-up timeout window. Timing parameters.jpg Software impact: confirm the node is woken using a standard CAN wake-up pattern rather than a single dominant edge. Most CAN stacks already generate a WUP, but this should be verified for the end application. 5. TXD Dominant Time-out Both devices provide the TXD dominant time-out fail-safe (the transmitter is disabled if TXD is held LOW). The function behavior is identical, but the timing parameters differ: Screenshot 2026-07-24 090903.jpg The TJA1044 time-out is longer, which lowers the minimum supported bit rate. This is only relevant for very-low-bit-rate designs. 6. Standby-to-Normal Mode Transition Time The transition time from Standby to Normal mode is longer on the TJA1044CT. If the µC firmware drives STB LOW and immediately begins CAN transmission without a guard delay, the first transmitted frames may be corrupted or lost when using the TJA1044CT.  Standby-to-Normal Mode Transition Time.jpg Recommendation: ensure the µC waits a minimum of 47µs after asserting STB LOW before initiating any CAN frame transmission.  7. Undervoltage Detection and OFF Mode  The TJA1040 has two operating modes (Normal, Standby). When VCC is lost, pins TXD/STB/RXD become floating, with no defined bus disengagement. The TJA1044CT introduces a third operating mode, OFF, with two undervoltage detection thresholds on VCC: 7.jpg This is a fail-safe improvement. The bus is properly disengaged (zero load) when VCC is insufficient, preventing an unpowered node from affecting bus communication. No software change is required to benefit from this feature. 8. VCC Range and Additional Electrical Improvements The TJA1044CT offers several electrical improvements over the TJA1040 that are fully backward compatible and require no design changes: 8.jpg 9. Summary of Required Actions 9.jpg
查看全文
********************************************************************************* * Detailed Description: * Updated the example lwip_FreeRTOS_SJA1110 for board MR-T1ETH8 * to enable ping from the command window, from all applicable ports * *ping 192.168.0.200 * *Pinging 192.168.0.200 with 32 bytes of data: *Reply from 192.168.0.200: bytes=32 time=2ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 * *Ping statistics for 192.168.0.200: * Packets: Sent = 4, Received = 4, Lost = 0 (0% loss), *Approximate round trip times in milli-seconds: * Minimum = 1ms, Maximum = 2ms, Average = 1ms * * Installed packages to S32DS 3.5 update 14: * SW32SJA11xx_S32DS_3.5.0_RFP_D2206.zip * SJA11XX_RTD_4.4_1.0.1_P02_HF01_D2510_DesignStudio_updatesite.zip * SW32SJA1110_XJA11XX_ETH_PHY_4.4_1.0.8_CD01_D2509_DesignStudio_updatesite.zip * SJA11XX_ETH_SWITCH_4.4_1.0.2_CD01_D2509_DesignStudio_updatesite.zip * SW32SJA11xx_FreeRTOS_11.1.0_0.8.0_CD2_D2411_DesignStudio_updatesite.zip * SJA11XX_TCPIP_2.0.0_CD01_D2510_DesignStudio_updatesite.zip * * EVB * - to enable flashing by Lauterbach TRACE32 - Populate R78, DNP R77 * * Configuration: * - Updated switch configuration * - Updated phy configuration * - Fixed Mcu/McuModuleConfiguration/McuPowerControlUnit - 1V8 and 2V5 * - Fixed Eth configuration * <setting name="EthMaxFrameLength" value="1518"/> * <setting name="EthCtrlConfigEgressFifoBufLenByte" value="1536"/> * <setting name="EthCtrlConfigIngressFifoBufLenByte" value="1536"/> * - TCPIP stack: enabled UDP_ECHO, etc. * - Added DIO * - Added nvm_metadata * - MAC learning is disabled * - All available ports initialized * - All ports checked, except 1 Gbit/s ix Industrial connector (J9) * * main.c * - Updated only the header * device.c * - Added LED routines * test.c * - Removed code that shuts down the TCP/IP stack after its predefined timeout * - Added debug stuff * - Commented out the code that initializes 2nd switch * * ----------------------------------------------------------------------------- * Test HW: MR-T1ETH8 * MCU: SJA1110 * Debugger: Lauterbach TRACE32 * Target: RAM or external FLASH (flash_image.bin generated) * EVB connection: any port <-> RDDRONE T1ADAPT (on ports where applicable) <-> USB-to-Ethernet adapter <-> Laptop DELL, Windows 11
查看全文
********************************************************************************* * Detailed Description: * Updated the example lwip_FreeRTOS_SJA1110 for board S32G-VNP-RDB2 * to enable ping from the command window, from all applicable ports * *ping 192.168.0.210 * *Pinging 192.168.0.210 with 32 bytes of data: *Reply from 192.168.0.210: bytes=32 time=2ms TTL=255 *Reply from 192.168.0.210: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.210: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.210: bytes=32 time=1ms TTL=255 * *Ping statistics for 192.168.0.210: * Packets: Sent = 4, Received = 4, Lost = 0 (0% loss), *Approximate round trip times in milli-seconds: * Minimum = 1ms, Maximum = 2ms, Average = 1ms * * Installed packages to S32DS 3.5 update 14: * SW32SJA11xx_S32DS_3.5.0_RFP_D2206.zip * SJA11XX_RTD_4.4_1.0.1_P02_HF01_D2510_DesignStudio_updatesite.zip * SW32SJA1110_XJA11XX_ETH_PHY_4.4_1.0.8_CD01_D2509_DesignStudio_updatesite.zip * SJA11XX_ETH_SWITCH_4.4_1.0.2_CD01_D2509_DesignStudio_updatesite.zip * SW32SJA11xx_FreeRTOS_11.1.0_0.8.0_CD2_D2411_DesignStudio_updatesite.zip * SJA11XX_TCPIP_2.0.0_CD01_D2510_DesignStudio_updatesite.zip * * EVB: * - SW10[1]: On, SW10[2]: Off * - SW12[1]: On, SW12[2]: Off * * Configuration: * - Updated switch configuration * - Updated phy configuration * - Fixed Mcu/McuModuleConfiguration/McuPowerControlUnit - 1V8 and 2V5 * - Fixed Eth configuration * <setting name="EthMaxFrameLength" value="1518"/> * <setting name="EthCtrlConfigEgressFifoBufLenByte" value="1536"/> * <setting name="EthCtrlConfigIngressFifoBufLenByte" value="1536"/> * - TCPIP stack: enabled UDP_ECHO, etc. * - Changed IP address to 192.168.0.210 * - Added DIO * - Added nvm_metadata * - MAC learning is disabled * - The example includes two flash images for Port 4 SGMII speed * configuration towards the S32G: * - flash_image_2G5.bin (tested) * - flash_image_1G.bin (not tested) * * main.c * - Updated only the header * device.c * - Added LED routines * test.c * - Removed code that shuts down the TCP/IP stack after its predefined timeout * - Added debug stuff * - Commented out the code that initializes 2nd switch * * ----------------------------------------------------------------------------- * Test HW: S32G-VNP-RDB2 REV E * MCU: SJA1110A * Debugger: Lauterbach TRACE32 * Target: RAM or external FLASH (flash_image.bin generated) * EVB connection: any port <-> RDDRONE T1ADAPT (on ports where applicable) <-> USB-to-Ethernet adapter <-> Laptop DELL, Windows 11
查看全文
********************************************************************************* * Detailed Description: * Updated the example lwip_FreeRTOS_SJA1110 for board SJA1110-MGS-EVM * to enable ping from the command window, from all applicable ports * *ping 192.168.0.200 * *Pinging 192.168.0.200 with 32 bytes of data: *Reply from 192.168.0.200: bytes=32 time=2ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 *Reply from 192.168.0.200: bytes=32 time=1ms TTL=255 * *Ping statistics for 192.168.0.200: * Packets: Sent = 4, Received = 4, Lost = 0 (0% loss), *Approximate round trip times in milli-seconds: * Minimum = 1ms, Maximum = 2ms, Average = 1ms * * Installed packages to S32DS 3.5 update 14: * SW32SJA11xx_S32DS_3.5.0_RFP_D2206.zip * SJA11XX_RTD_4.4_1.0.1_P02_HF01_D2510_DesignStudio_updatesite.zip * SW32SJA1110_XJA11XX_ETH_PHY_4.4_1.0.8_CD01_D2509_DesignStudio_updatesite.zip * SJA11XX_ETH_SWITCH_4.4_1.0.2_CD01_D2509_DesignStudio_updatesite.zip * SW32SJA11xx_FreeRTOS_11.1.0_0.8.0_CD2_D2411_DesignStudio_updatesite.zip * SJA11XX_TCPIP_2.0.0_CD01_D2510_DesignStudio_updatesite.zip * * EVB: * - All jumpers in default positions, except J76 - open * - SW2.7 ON and SW2.6 OFF -> 0b01 - NVM Boot - SPI Flash * * Configuration: * - Updated switch configuration * - Updated phy configuration * - Fixed Mcu/McuModuleConfiguration/McuPowerControlUnit - 1V8 and 2V5 * - Fixed Eth configuration * <setting name="EthMaxFrameLength" value="1518"/> * <setting name="EthCtrlConfigEgressFifoBufLenByte" value="1536"/> * <setting name="EthCtrlConfigIngressFifoBufLenByte" value="1536"/> * - TCPIP stack: enabled UDP_ECHO, etc. * - Added DIO * - Added nvm_metadata * - MAC learning is disabled * - All ports initialized, except: * - TJA1104B - Port 2 SGMII * - Port 3 2.5G SGMII has not been tested * - cage - Port 4 SGMII * * Copied pcal9722 driver from SJA1110_MGS_Minimal (from package SJA1110 examples 0.2.0) * - fixed to MCAL Spi driver * - Updated Spi configuration * * main.c * - Updated only the header * device.c * - Added LED routines * test.c * - Removed code that shuts down the TCP/IP stack after its predefined timeout * - Added LED ALIVE task * - Added RX/TX blinking LED * - Added debug stuff * - Commented out the code that initializes 2nd switch * * ----------------------------------------------------------------------------- * Test HW: SJA1110-MGS-EVM SCH-94089_B1 * MCU: SJA1110 * Debugger: Lauterbach TRACE32 * Target: RAM or external FLASH (flash_image.bin generated) * EVB connection: any port <-> Media converter TE-1402 (1000M or 100M, Leader) <-> USB-to-Ethernet adapter <-> Laptop DELL, Windows 11
查看全文
This article describes how to correctly install the SGTL5000 GUI on an existing Windows OS. and install documentations Since the initial user guide was written over a decade or two ago, the installation steps described in it have become invalid by now.
查看全文
I would like to present a bare-metal example project named MK22F51212_Project_FXLS8974CF, developed for the FXLS8974CF accelerometer. This project utilizes the FRDM-STBC-FNM03 multisensory board in combination with the FRDM-K22F Freedom Kinetis MCU board, and was created using the MCUXpresso IDE. Hardware Setup To ensure proper functionality, please configure the jumpers on the multisensory board as follows: J5: 3–4 — Powers the FXLS8974CF sensor J9: 1–2 — Enables Motion Detection mode J10: 1-2 — If BT_MODE=VDD (J9: 1-2) must be populated All other jumpers can remain open JozefKozon_0-1753170296868.png Project Functionality The K22F MCU continuously reads the following registers from the FXLS8974CF sensor in an infinite loop: OUT_X_LSB, OUT_X_MSB OUT_Y_LSB, OUT_Y_MSB OUT_Z_LSB, OUT_Z_MSB The raw data is first stored in the g_master_rxBuff array, then parsed into the accelX, accelY, and accelZ variables. To convert the raw data into acceleration values (in g), divide each value by the nominal sensitivity of 512, which corresponds to the default ±4g measurement range. JozefKozon_1-1753170360967.png Building and Debugging Once the project is imported into MCUXpresso IDE, follow these steps: 1. Clean and Build the project JozefKozon_4-1753170541423.png 2. Debug the project as LinkServer and Run the application JozefKozon_5-1753170604928.png 3. View the raw and/or processed acceleration values in the Global Variables Window JozefKozon_6-1753170645147.png Data Visualization with FreeMASTER To visualize the accelerometer data using FreeMASTER, follow these steps: Download and launch the latest version of FreeMASTER Terminate the debug session in MCUXpresso IDE JozefKozon_7-1753170673844.png Ensure the FRDM-STBC-FNM03 + FRDM-K22F kit is still connected to your PC In FreeMASTER, open the Connection Wizard and configure as follows: JozefKozon_8-1753170722467.png Select “Connect through a debugger probe or on-board debugger interface”  JozefKozon_9-1753170786560.png Choose “CMSIS-DAP compliant interface from ARM”  JozefKozon_10-1753170827773.png Select “Direct access to target microcontroller memory” JozefKozon_12-1753170872821.png Click “Plug-in Configuration”             JozefKozon_15-1753170953565.png     9. Test the connection. If successful, click OK twice and then Finish          JozefKozon_16-1753171002895.png         JozefKozon_17-1753171025192.png      10. Click “Open an Existing Project” and locate the Project.pmpx file in your                              MCUXpresso workspace          JozefKozon_18-1753171089918.png          JozefKozon_19-1753171108823.png Now you can observe live accelerometer data in the FreeMASTER Oscilloscope or Variable Watch Window. JozefKozon_20-1753171149799.png   Attached are: FRDM-STBC-FNM03 multisensory board GERBER files and BOM, and Project for the KIT.  Any support, information, and technology (“Materials”) provided by NXP are provided AS IS, without any warranty express or implied, and NXP disclaims all direct and indirect liability and damages in connection with the Material to the maximum extent permitted by the applicable law. NXP accepts no liability for any assistance with applications or product design.  Materials may only be used in connection with NXP products. Any feedback provided to NXP regarding the Materials may be used by NXP without restriction. 
查看全文
*************************************************************************************************** The PCA9957 is a daisy-chain SPI-compatible 4-wire serial bus controlled 24-channel constant current LED driver optimized for dimming and blinking 32 mA Red/Green/Blue/Amber (RGBA) LEDs. * This simple example code was created for FRDM-KL25Z freedom board plus FRDM-A9957HN evaluation board. The code is sets the PCA9957 for the gradation control of all LED channels. * * Connection:      FRDM-KL25Z          FRDM-A9957HN * VDD                 J9-4                           J9-2                                                                                                           * VDDIO             J9-8                            J9-4 * GND                 J2-14                         J2-7 * MOSI               J2-8                            J2-4 * MISO               J2-10                          J2-5 * SCLK               J2-12                          J2-6 * CS                   J2-6                            J2-3 * RESET            J9-6                            J9-3 ***************************************************************************************************
查看全文
Here an example project using the PCF8563 is shown to demonstrate the easy use of the RTC devices from NXP. The PCF8563 is a real-time clock based on an ultra -low power oscillator and using an I 2 C- bus for interfacing. 
查看全文
************************************************************************************************************** The FRDM-A9957HN is an EVB designed for evaluation of PCA9957 daisy-chain SPI-compatible 4-wire serial bus controlled 24-channel constant current LED driver optimized for dimming and blinking 32 mA Red/Green/Blue/Amber (RGBA) LEDs. * The FRDM-A9957HN is designed to be used with FRDM-KL25Z Freedom Development Platform and an SDK example code.  * * Connection:      FRDM-KL25Z           OM13513 * VDD                 J9-4                           J9-2                                                                                                           * VDDIO             J9-8                            J9-4 * GND                 J2-14                         J2-7 * MOSI               J2-8                            J2-4 * MISO               J2-10                          J2-5 * SCLK               J2-12                          J2-6 * CS                   J2-6                            J2-3 * RESET            J9-6                            J9-3 *************************************************************************************************************** JozefKozon_0-1633004398536.png  
查看全文
   
查看全文
   
查看全文
Q1: Why DisplayPort to LVDS adapter? DPRX-LVDS is an (embedded) DisplayPort to LVDS bridge device that enables connectivity between an (embedded) DisplayPort (eDP) source and LVDS display panel. It processes the incoming DisplayPort (DP) stream, performs DP to LVDS protocol conversion and transmits processed stream in LVDS format.   NXP offers two eDP-LVDS devices: 1. PTN3460 is commercial grade, 0 – 70 C. It is in 56-pin HVQFN package, 7 mm x 7 mm, 0.4 mm pitch. Supports pixel clock frequency from 25 MHz to 112 MHz. 2. PTN3460I is industrial grade, -40 – 85 C. It is in 56-pin HVQFN package, 7 mm x 7 mm, 0.4 mm pitch. Supports pixel clock frequency from 6 MHz to 112 MHz.   Q2. How to configure eDP-LVDS device?   The eDP-LVDS has embedded microcontroller and on-chip Non-Volatile Memory (NVM) to allow for flexibility in firmware updates.   Both PTN3460 and PTN3460I have a built in configuration table in internal 1K SRAM, which allows users to program seven EDID and 128 configuration registers through M/S I2C-bus. Please follow the programming guides below for these devices. 1. AN11128 – Programming Guide for PTN3460 2. AN11606 – Programming Guide for PTN3460I   Q3. What is maximum resolution DP-LVDS can support? The available bandwidth over a 2-lane HBR DisplayPort v1.4 link limits pixel clock rate support to: 1. 1-lane DP with single LVDS bus supports 800x600 @ 60 Hz display, 40 MHz pixel clock. 2. 1-lane DP with dual LVDS bus supports 1366x768 @ 60 Hz display, 85.5 MHz pixel clock. 3. 2-lane DP with single LVDS bus operation up to 112 mega pixel per second – supports 1440x900 @ 60 Hz resolution display. 4. 2-lane DP with dual LVDS bus operation up to 224 mega pixel per second – supports 1920x1200 @ 60 Hz resolution display.   Q4. How to update the FW? FW for eDP-LVDS devices can be updated by the following methods: 1. Flash over AUX (FoA) – This is an executable window utility that can only run under Windows OS. FW is updated through DP AUX channel. AN11133 – PTN3460 FoA utility user’s guide. 2. Flash over DOS (FoD) – This is an executable DOS utility that can run under DOS without OS. FW is updated through M/S I2C bus. 3. Flash over I2C – FW is updated through external I2C device that is plugged in a M/S I2C header.   Q5. How to check the FW version? FW version can be read out with DPCD utility that runs under Windows OS. Please follow DPCD Tool User Manual V1.0.   Q6. How many DP lanes supported in NXP DP to LVDS bridge device? NXP DP to LVDS bridge device supports 2 lanes HBR/RBR.   Q7. What does HBR/RBR mean? HBR means “High Bit Rate”, it runs 2.7 Gbit/s. RBR means “Reduced Bit Rate”, it runs 1.62 Gbit/s.   Q8. What is DP AUX channel? DP AUX channel is used for communication channel between DP source and DP sink device.   Q9. What is DP source device? DP source device is DP signal transmitter.   Q10. What is DP sink device? DP sink device is DP signal receiver.
查看全文
Q1. What is the difference between A and B? CBTL02043A has input and output pins on the opposite of the package, and is suitable for edge connector(s) with different signal sources on the motherboard. CBTL02043B has outputs on both sides of the package, and the device can be placed between two connectors to multiplex differential signals from a controller.   CBTL02043.JPG   Q2. Can CBTL02043 be used for HDMI applications? No, CBTL02043 cannot be used for HDMI applications. HDMI TMDS signal has its DC termination supply voltage at 3.3V +/-5%. CBTL02043 maximum input voltage at differential pins is limited at 2.4V, only.   Q3. How does CBTL02043 affect the system channel loss budget? CBTL02043 will brings in extra insertion loss to the system. CBTL02043 has −1.3 dB loss at 4 GHz, which is equivalent to about 1.5 inch (3.81 cm) to 2 inch (5.08 cm) FR4 PCB loss. The system designers need to take this MUX insertion loss into account when planning the system loss budget.   Q4. Are there SPICE, IBIS or S-parameter models available for CBTL02043? There is no SPICE model. IBIS/S-parameter models can be found below in attachments.   Q5. How to bias the high-speed switch?   PCIe, DP, USB3, and SATA electrical signals require AC coupling between the transmitter and receiver. The AC coupling capacitors are usually placed close to the transmitter. CBTL02043 requires a bias voltage, less than 2 V, applied to its switches. There are several AC coupling capacitor placement options:   A. The capacitors can be placed between the MUX and the downstream controller, and the MUX is biased by the upstream controller. Fig. 3.png   B. The capacitors can be placed between the upstream transmitter and the MUX. RX signals on the motherboard sides usually do not require AC coupling capacitors since those capacitors are located on the add-in card. The TX MUX is biased by the downstream controller, and the RX MUX is biased by the upstream controller. Fig. 4.png   C. Do not place capacitors at both side of MUX, unless a bias voltage is provided. In case of that both upstream and downstream controllers’ common-mode voltage is higher than 2 V, a bias voltage, which is less than 2 V, is needed for CBTL02043. The following figure shows an implementation in this case. Fig. 5.png
查看全文
Hi Everyone, I would like to share with you a simple bare metal example for the the SC16IS752 to demonstrate NXP Bridge IC for SPI/ I 2 C host to Dual Uart/IrDa/GPIO interface. This example is based on the OM6273 demo board for the SC16752/762. I made this example working with the NXP FRDM-KL25Z development platform. The example shows the device functionality by creating a simple echo transmission, where you are able to read what you just write into the device. This example illustrates: 1. Initialization of the MKL25Z128 MCU (I 2 C and port modules) 2. I 2 C data write and read operations 3. Initialization of the bridge to perform the communication 4. Transmission and the reception done with interrupt technique 5. Visualization of the echo function using the serial terminal 1. As you can see in the FRDM-KL25Z schematics and the image below, I 2 C signals are routed to the I2C1 module (PTC1 and PTC2 pins) of the KL25Z MCU and the INT1 output is connected to the PTA16 pin. The INT1 output of the SC16IS752 is configured as a push-pull active-low output, so the corresponding PTA16 pin configuration is GPIO with an interrupt on falling edge.                                               Therefore, this is the MCU configuration: void MCU_Init(void) {      //I2C1 module initialization      SIM_SCGC4 |= SIM_SCGC4_I2C1_MASK;          // Turn on clock to I2C1 module      SIM_SCGC5 |= SIM_SCGC5_PORTC_MASK;          // Turn on clock to Port E module      PORTC_PCR1 = PORT_PCR_MUX(2);               // PTC1 pin is I2C1 SCL line      PORTC_PCR2 = PORT_PCR_MUX(2);               // PTC2 pin is I2C1 SDA line      I2C1_F  = 0x14;                               // SDA hold time = 2.125us, SCL start hold time = 4.25us, SCL stop hold time = 5.125us      I2C1_C1 = I2C_C1_IICEN_MASK;              // Enable I2C1 module      //Configure the PTA16 pin (connected to the IRQ of the SC16IS752) for falling edge interrupts      SIM_SCGC5 |= SIM_SCGC5_PORTA_MASK;               // Turn on clock to Port A module      PORTA_PCR16 |= (0|PORT_PCR_ISF_MASK              // Clear the interrupt flag                    | PORT_PCR_MUX(0x1)                    // PTA16 is configured as GPIO                    | PORT_PCR_IRQC(0xA));               // PTA16 is configured for falling edge interrupts      //Enable PORTA interrupt on NVIC      NVIC_EnableIRQ(PORTA_IRQn);                // Enable interrupts      NVIC_ClearPendingIRQ(PORTA_IRQn);          // Clear pending interrupts } ‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ 2. To perform the read or write operation we'll make use of an I 2 C library which contains to main functions: void I2C_WriteRegister(unsigned char u8SlaveAddress, unsigned char u8RegisterAddress, /*unsigned*/ char u8Data); unsigned char I2C_ReadRegister(unsigned char u8SlaveAddress, unsigned char u8RegisterAddress) Before any data is transmitted or received, the master must send the address of the receiver via the SDA line. The first byte after the START condition carries the address of the slave device and the read/write bit. Table 32. shows how the SC16IS752/SC16IS762’s address can be selected by using A1 and A0 pins. In the demo board OM6273, these  2 pins are connected to JP4 and JP3 and in this example there are two jumpers plugged so A1 = VDD and A2 = VDD, then the SC16IS752’s address is set to 0x90(Write) and 0x91(Read), and the master communicates with it through this address.                                                 The second parameter in the read or write function is the internal register address, these are defined in the SC16IS752.h attached to this document and explained with greater detail in the SC16IS752 datasheet.                                                           3. The SC16IS752 is set to work at 115, 200 baud/s , the Receive Holding Register interrupt is enabled and routed to the INT1 pin that is configured to be a push-pull, active-low output. The registers are shift 3 positions left because the UART's internal register select are the bits 3:0, as shown in table 33. In the example channel 0 is used. This initialization is based in the application notes AN10587 and AN10462, where is possible to find additional information in regards the SC16IS752 // Program channel A for I2C-UART void SC16IS752_Init_ChA (void) {      I2C_WriteRegister(SC16IS752_ADDRESS, LCR_REG     << 3, 0x80);            // 0x80 when LCR[7] = 1 DLL and DLH are accessible      I2C_WriteRegister(SC16IS752_ADDRESS, DLL_REG     << 3, 0x08);         // 0x08 = 115,200 baud rate when XTal = 14.7456 MHz      I2C_WriteRegister(SC16IS752_ADDRESS, DLH_REG     << 3, 0x00);         // 0x00 = 115,200 baud rate when XTal = 14.7456 MHz      I2C_WriteRegister(SC16IS752_ADDRESS, LCR_REG     << 3, 0xBF);            // Access special features register      I2C_WriteRegister(SC16IS752_ADDRESS, EFR_REG     << 3, 0x10);            // enable enhanced functions      I2C_WriteRegister(SC16IS752_ADDRESS, LCR_REG     << 3, 0x03);            // 8 data bit, 1 stop bit, no parity           I2C_WriteRegister(SC16IS752_ADDRESS, IODIR_REG   << 3, 0xFF);            // set GPIO [7:0] to output (input by default)      I2C_WriteRegister(SC16IS752_ADDRESS, IOSTATE_REG << 3, 0x00);            // set GPIO [7:0] to 0x00 (Turn LEDs on)      I2C_WriteRegister(SC16IS752_ADDRESS, IER_REG     << 3, 0x01);            // enable Rx data ready interrupt }‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ 4. In the interrupt service routine the program reads the interrupt identification register, and it's ready to add a different task for each interrupt, for now it simply enables the data ready flag when the interrupt was generated by the RHR. It also cleans the flag that generated the interrupt. We also have the write function and the read function of the SC16IS752, these two functions access the corresponding THR or RHR registers. void PORTA_IRQHandler() {      //Interrupt service routine      Interrupt_Source iir = I2C_ReadRegister(SC16IS752_ADDRESS, IIR_REG << 3);   //read IIR to retrieve the interrupt source      // IIR[5:1] 5-bit encoded interrupt      switch(iir & 0x3E) {           case RHR: DataReady = 1; break;           default : break;      }      PORTA_PCR16 |= PORT_PCR_ISF_MASK;               // Clear the interrupt flag } void writeSC16IS752(char data) {      I2C_WriteRegister(SC16IS752_ADDRESS, FCR_REG <<3, 0x04);              //clears the contents of the transmit FIFO      while(!(I2C_ReadRegister(SC16IS752_ADDRESS, LSR_REG <<3) & 0x40));    //Is it able to transmit? - Poll Transmit empty indicator      I2C_WriteRegister(SC16IS752_ADDRESS, THR_REG << 3, data);             //Write to the transmit holding register to start transmission } unsigned char readSC16IS752(void) {      return I2C_ReadRegister(SC16IS752_ADDRESS,RHR_REG);                  //Read receive holding register } ‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ 5. We connect the I 2 C lines with each other in the board, JP6 contains INT1, SDA and SCL in that order, then P1 is connected to EVBUSB2SER (USB to serial device), and this last one to a computer. In the computer must be installed a serial terminal,   for this example Teraterm is used                 We set up Tera Term going to Setup > Serial Port and then select corresponding port to the EVBUSB2SER and baud rate 115,200 This is the main, that should be executed to perform the echo function char DataReady; int main(void) {      unsigned char echo = 0;      MCU_Init();      Pause(500000);      SC16IS752_Init_ChA();      for (;;) {           if(DataReady) {                DataReady = 0;                echo = readSC16IS752();            //Read RHR, since FIFO is disable it only reads the first location                writeSC16IS752(echo);            //Send back the value received           }      }      return 0; }‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍‍ After this, every character written in the serial terminal will appear in the serial terminal as you were writing in the command prompt Attached you can find the complete source code written using KDS IDE and some other relevant documentation   If there are any questions regarding this simple application, do not hesitate to ask below. Your feedback or suggestions are also welcome.   Thanks to a major collaborator for this document david_diaz‌. Regards, Darío Arias
查看全文
Hi,      Some of PowerPC cores contain time base which could be the ruler to measure the running time of codes.     Generally, e200z4, e200z7 have such registers, RBL and TBU. They are SPR284 and SPR285.      Sample codes could be taken the reference within AN2865SW(Timebase project) .  Enjoy the measuring! Cheers! Oliver BTW, measure the running time of one function on S32K could also be gotten through the link. 
查看全文
Hi,       NXP changes the documents' structure and user could get the unified information for the same package.     For example, S32R family.     1. You should search data sheet to get the package type and document number, as the snapshot  2.  Search on www.nxp.com for the document, 98ASA00081D 3. Download the file and open it to check. You can get the package's information as your will. Cheers! Oliver
查看全文