NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Demo Owner: Matt Hoover Embedded Planet's CEO Matt Hoover demonstrates the Wireless Sensor Gateway featuring i.MX6 applications processor at the FTF Americas 2014.       Features Bringing wireless sensor data tied to sensors that is brought into the i.MX6 based gateway via Verizon Cellular and  taken up to the cloud, then shown in a web portal Take the data from the field into the gateway via wire or wireless medium and take that data up to their server based system or a cloud based portal Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Embedded Planet  
記事全体を表示
KVM (kernel virtual machine) is a Linux-based virtualization technology that enables a Linux system to boot operating systems in virtual machines. This demo showcases KVM and it's capabilities: multiple VMs on a system, flexible configuration of memory and CPUs for VMs, virtual I/O capabilities including network and disk I/O, direct assignment of USB and PCI.       Features Getting the most out of multicore resources Feature rich Linux-based virtualization Hardware-based security and isolation for Virtual Machines (VM) Virtual I/O capabilities Featured NXP Products P2041 QorIQ
記事全体を表示
uCP1020 IoT Gateway Module and Mbarx IoT Middleware uCP1020 IoT Gateway Module hardware Mbarx IoT Gateway Middleware TLS secure remote site connectivity Data aggregation and proxy of remote IoT devices Seamless switching between local and remote IoT sites   Mbarx System Manager GUI IoT site management tool uCP1020 IoT Gateway System-On-Module Hardware This Demo Is Probably of Interest If You: Have various remote site locations that need to be centrally connected Require remote site data aggregation and secure connectivity, across public networks Need to implement a private cloud service architecture (e.g. develop your own device interactions/workflow) Require a versatile Linux platform to deploy various gateway services Are evaluating options for RYO or commercial IoT gateway hardware Differentiation This Demo Highlights Modular, off-the-shelf IoT gateway hardware Eco-system of Mbarx IoT solutions and tools Simple, GUI driven management of remote sites Complete system-level solution for private or public cloud IoT deployments   What this Demo is All About Video Link : 4542 uCP1020 IoT Gateway Demo - Using Mbarx IoT Gateway Middleware, End-points and System Manager Tool. Demo Diagram(s) IoT Physical Components Gateways SOC: QorIQ P1020 Dual-Core Communication Processor Boards/Modules: uCP1020 IoT Gateway Module hardware Software: Arcturus Mbarx IoT Gateway middleware Arcturus management middleware  Arcturus PBX/Communications software package Arcturus Mbarx-Operations Controller work-flow management middleware Open source Linux software (Kernel mainline branch) Edge Devices SOC:2x 10/100/1000BaseT networking supported natively by the P1020 processor and on board network PHYs Modules:Various PCIe and miniPCIe based connectivity options (see wireless below) Software:Linux Wireless Connectivity Modules:GSM/LTE/HSPA/UMTS/EVDO data (depending on providers, regions and certifications).  As tested using Telit HE910 family (HEPCHGPS204T701) Modules:Wi-Fi (depending on regions and certifications).  As tested using Atheros AR9390 family. Software:Linux Sensors SOC: Peripheral connectivity supported by SPI, I2C, UART, USB, SDHC, PCIe, miniPCIe Cloud Infrastructure/Services Software/Services: Arcturus Mbarx IoT Gateway middleware is fully compatible with Mbarx IoT end-nodes such as uCMK60 based on K60, K64. Mbarx IoT protocol supports TCP/IP sockets with TLS security and simple character driven protocol Mbarx IoT Gateway middleware supports remote-site aggregation, secure connectivity and device management proxy. Optional plugs-ins for MQTT, CoAP and other popular IoT/M2M protocols. Smart Devices/Apps Software: Mbarx-Operations Controller supports cross-platform work-flow driven, operational control using a responsive HTML5 architecture. Mbarx-System Manager site-wide IoT device/node management tool is available for PCs. IoT System Capabilities Device Management Secure remote site connectivity Remote site IoT node/device aggregation Bulk device firmware updates, bulk configuration, site wide-provisioning Secure IoT node/device management and configuration Cloud/App Communications/Interworking Wi-Fi Access Point (Host AP mode), cellular data Security SSL/TLS 1.1,1.2 server and client with X.509 IoT Development Capabilities Embedded Platforms Kinetis MCUs, QorIQ 32-bit Power Architecture processors Embedded Tools Linux - kernel, driver, middleware and user space application development U-boot development and customization MQX - KSDK Services Customization and system solutions available through direct engagement - contact Arcturus Hardware and software services available - contact Arcturus IoT Product Type Product/Component Vendor Research or Procure This Product/Component End User Hardware Laptop PC Win7, Win8, Win10 or Mac Commercial Laptop PC End User Software Arcturus Mbarx System Manager Tool Commercial Arcturus Mbarx IoT and M2M Solutions End User Smart Device Arcturus uCMK60 - VoIP / IoT Board/Modules Arcturus uCMK64 - IoT Board/Modules Commercial Arcturus uCMK60 - VoIP / IoT Boards/Modules End User Edge Device TP-Link TL-SF1008P 802.3af PoE Switch Commercial TP Link TL-SF1008P End User Edge Device Linksys EA6100 Dual Band Smart Wi-Fi Router Commercial Linksys EA6100 Dual Band Smart Wi-Fi Router
記事全体を表示
Overview NXP® and Jungo Ltd. collaborated to deliver an Office-in-a-Box reference platform for the small-to-medium business (SMB) multi-service gateway market. The platform blends Jungo's field OpenSMB software with the NXP MPC8349E mITX reference board. The board features the MPC8349E PowerQUICC® II Pro processor containing a core built on Power Architecture technology and Vitesse's SparX Gigabit Ethernet switch technology. The MPC8349E-mITX reference platform and Jungo's software provide a complete and integrated solution for designing SMB gateways. Create a fully functional gateway within minutes, using the hardware/software reference design. Features MPC8349E mITX Office in a Box Reference Platform features: In addition to the highly integrated MPC8349E processor, the reference platform leverages external components to support these additional features: 10/100/1000 Ethernet port, a 5-port Gigabit Ethernet switch Four-port USB 2.0 interface On-board 4-port PCI serial advanced technology attachment (SATA) controller 32-bit PCI slot, and a 32-bit MiniPCI slot FLASH memory slot Robust memory subsystem Two-port RS-232C interface Power supply SATA hard drive Jungo Software Features: OpenRG/OpenSMB Modules Routing and bridging Networking applications Network Address Translator (NAT)/Network Address Protocol Translator (NAPT) Web-based management Simple Network Management Protocol (SNMP) Remote firmware update PPP: PPPoA and PPPoE Firewall and security Content filtering VPN: IPSec, PPTP and L2TP WLAN security: WPA, 802.1x and RADIUS client File server Print server Zero Configuration VLAN IPv6 VoIP: H.323, SIP and MGCP TR-069—WAN Zero Configuration Management Protocol TR-064—LAN-side DSL CPE Configuration QoS—End-to-end Quality of Service Dual WAN—Fail-over and load balancing Block Diagram Board Design Resources
記事全体を表示
KL25Z    FRDM-KL25Z|Freedom Development Platform|Kinetis MCU|NXP K64F FRDM-K64F|Freedom Development Platform|Kinetis MCUs|NXP Links to MBED FRDM-KL25Z | mbed FRDM-K64F | mbed
記事全体を表示
Demo DPDK provides a platform independent and vendor-neutral standard APIs for optimized packet processing and traditional networking services. This demo showcases DPDK based networking applications working over NXP QorIQ ARM Processors in host and virtual environment. Come discuss with us how NXP is providing support for these common API while leveraging specific acceleration advantages of the NXP data plane architectures   Features: NXP supports DPDK APIs for developing high performance networking applications in host and virtual environment NXP DPDK implementation leverages the underlying DPAA infrastructure and accelerators to offload the component of packet processing Existing DPDK based applications can seamlessly work over NXP QorIQ platforms.   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ Processors Bades on ARM Technology|NXP QorIQ LS2045A and LS2085A Communication processors _______________________________________________________________________________________________________     N25
記事全体を表示
Demo This is an ideal tri-radio system solution. The demo shows one board with 3 Wi-Fi radios. They are 2.4GHz, 5 GHz, 802.11AC working in conjunction with BLE devices, then running a virtual IoT network where different virtual machines will handle different parts of the processes. One of the virtual machines will handle all IoT communications (from the BLE devices). Another virtual machine will take care of the DLNA  (Video streaming to a wireless tablet) and the last virtual machine will run the firewall system. All data that is being transferred through the platform can be visually displayed on the GUI for each of the instances shown. Products Product Link QorIQ® LS1043A reference design board QorIQ® LS1043A-RDB | NXP  Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/wireless-connectivy/freedom-development-kit-for-kinetis-kw41z-31z-21z-mcus:FRDM-KW41Z?&fsrch=1&sr=8&pageNum=1 Training Containers 
記事全体を表示
NXP Thread Commissioning Demo with Arrayent’s Cloud Control Thread devices can be monitored and controlled from anywhere in the world using Arrayent Connect Cloud Devices are easily commissioned onto a Thread network using NXP Thread App & QR code Devices are secure using Arrayent Unique ID (whitelisting) and AES-128 bit encryption. This Demo Is Probably of Interest If You: Want to monitor and control Thread devices that sit behind a consumer grade firewall from anywhere in the world. Want to commission Thread devices in a easy way. Differentiation This Demo Highlights Control and monitor Thread devices that sit behind a consumer grade firewall from anywhere in the world. Commission Thread devices using QR code Description The Thread network is managed by a LS1021A  IT Gateway with FRDM-KW24 Thread Border border reference design. The board supports Thread, Wi-Fi, BlueTooth and NFC too. NXP’s Thread commissioning android App discovers the Thread border router. NXP powered Thread “device” is a card with a NXP Kinetis® KW2xD 802.15.4 Wireless chip with an ARM Cortex M4 MCU board running the Thread protocol and the lightweight Arrayent Connect Agent. The Thread device boards are commissioned (or “paired”) on to the Thread network by using the NXP Thread commissioning Android App takes the device’s unique ID from the  QR code on the  device and pushes Thread network credentials into the device. This is shown again with a second card. Arrayent’s Connect Agent has been pre-loaded into the device boards.  And once the board is connected to the Thread network, the device board starts communicates directly to the Arrayent Cloud. Essentially key attributes on the board are presented up to the Arrayent Connect Cloud web services APIs. The final step is to use the Arrayent devkit app to monitor and control the device board from anywhere in the world.  In this case the we can demonstrate three monitor/control use cases: 1.     Turn on and off the device LED from the mobile app. 2.     Press a button three times to update the Apps button press counter (in this case three times.) 3.     Push the board temperature to the mobile app. What this Demo is All About Video Link : 5310 Find more information Press release: Read on The Business Journals Blog posts to read: NXP and Arrayent Collaborate to Connect Thread Devices at Embedded World, Nuremberg, Germany Thread-Enabled Smart Home Powered by Arrayent Demo Diagram IoT Physical Components Gateways SOC: NXP i.MX6 Applications Processor, NXP Kinetis®KW24D SoC Software: Embedded Linux, NXP Thread Stack for border router End User Products: LS1021A IT Gateway with FRDM-KW24 Thread Border border reference design Edge Devices SOC: NXP Kinetis®KW24D (802.15.4 Wireless chip with an ARM Cortex M4 MCU) Boards/Modules: NXP FRDM-KW24D  Development Board Software: Arrayent Connect Agent ported to the KW2xD, NXP Thread Stack for router end devices Wireless Connectivity SOC: NXP Kinetis®KW24D (802.15.4 Wireless chip with an ARM Cortex M4 MCU) Sensors SOC: KW24D On-chip Temperature, MMA8451Q 3-axis accelerometer Cloud Infrastructure/Services Software/Services: Arrayent Connect Cloud Smart Devices/Apps Software: Arrayent Android DevKit sample app and SDK Software: NXP Android Thread provisioning app IoT System Capabilities Device Management Each device is flashed at time of manufacturing a unique Arrayent Device ID and AES key.  The device ID is bound to a specific customer account at time of device commissioning. Cloud/App Communications/Interworking Arrayent devkit app talks to the Arrayent Connect Cloud’s device services interface through the Arrayent Connect Agent embedded software to connect to the device boards. The App is used to monitor and control the device board from anywhere in the world.  In this case the we can demonstrate three monitor/control use cases: Turn on and off the device LED from the mobile app. Press a button three times to update the Apps button press counter (in this case three times.) Push the board temperature to the mobile app. Security Arrayent uses device ID Whitelisting, that is Arrayent issued device ID is flashed into endpoint MCU memory at time of manufacturing.  The per device unique ID is reserved in the cloud. Arrayent ACA embedded agent and ACC cloud services support AES-128 bit end-to-end encryption with dynamic temporal key refresh. Analytics/Data The Arrayent Connect Cloud support IoT Product Type Product/Component Vendor Research or Procure This Product/Component End User Hardware USB Wireless Keyboard and Touchpad Commercial Logitech Wireless Touch Keyboard K400 with Built-in Multi-Touch Touchpad, Black End User Hardware Dell 22" HDMI Monitor Commercial Dell 22" Monitor End User Smart Device Motorola XT1032 Moto G Android Smart Phone Commercial Motorola Android Smart Phone End User Edge Device Xfinity XR2 Remote Control Unit Commercial Comcast Remote Control End User Edge Device Philips HUE Bulb ZigBee Lightlink (HA 1.2) Commercial Hue, Professional Wireless LED Lighting | Philips Lighting End User Edge Device CentraLite 3-Series Appliance Module (4257050-RZHAC) (Zigbee HA 1.2) Commercial SmartPlug End User Edge Device Axis 0301004 M1011-W camera (WiFi g) Commercial AXIS M1011-W Network Camera, a small wireless IP camera | Axis Communications End User Edge Device Maxxima Style Night Light w/ sensor Commercial Night Light End User Edge Device TP-LINK TL-MR3020 3G/4G Wireless N 150 Portable Router Commercial WiFi Router
記事全体を表示
In some use case, when user program size>128K,it will display verify error when download, and the user code can’t run normally. Especially the second time download in IAR, after user modify the FlexRAM allocation. The root cause is IAR default Flash Loader use all the default 128K OCRAM as the download buffer in .ICF, if user changed the FlexRAM allocation in user code, for example: setting OCRAM to 32K, it will lead to error as there is no 128K buffer size, this demo code is used to fix it.
記事全体を表示
This demo shows a use case of the NXP QN9021 in the Zepp Bluetooth Smart sports sensor to send sensor data to smartphone app for data analysis and provide feedback to users     Features: Zepp Bluetooth Smart sports sensors are designed to monitor performance with a smartphone app for baseball, golf and tennis. Zepp allows you to get to know your swing or stroke inside and out through instant 3D and video analysis. Users can learn from the pros; capture your personal mechanics and compare your swing side-by-side to many of the world’s greatest athletes _________________________________________________________________________________________________________________________   Featured NXP Products: Ultra low power Bluetooth LE system-on-chip s|NXP _________________________________________________________________________________________________________________________   Other Helpful links: ZEPP _________________________________________________________________________________________________________________________
記事全体を表示
Demo Owner: Eric Dudley   Wireless LAN access point on the demo. This demonstration shows the P1023 in a Wireless LAN application. The dual-core QorIQ Processor with DPAA performs full offload of access points using CAPWAP and DTLS.  This hardware offload permits you to implement wirespeed GbE AP to Controller connectivity while freeing all CPU cycles to execute value added applications.     Features The P1023 is specifically designed for offloading wireless LAN access points Lowest end product that has an offload engine called Data Path Acceleration Architecture (DPAA) The offload engine is taking Layer 2 tunneled and layer 3 encrypted packets that are going from the access point back to the controller and it's doing all that connectivity at wire rate without using the CPU For multi-radio devices that need CPU head room for radio management and other processing tasks   Featured NXP Products P1023 - NXP Links Wireless Access Points QorIQ - NXP Block Diagrams  
記事全体を表示
Demo This development board for RF power products is now available from Richardson, one of NXPs distributors Demo / product features This next generation board provides RF design engineers with best efficiency, a range of frequencies and voltage. Richardson has a combined depth of real-world RF technical experience and a solid partnership with NXP that enables us to serve the unique needs of the RF design engineer. Richardson and NXP serve customers across a similar set of vertical markets, including aerospace and defense, military, wireless infrastructure, mobile, broadcast and ISM. Links RF | NXP Richardson RFPD - NXP Semiconductors
記事全体を表示
Overview The Camera reference design is developed using the Kinetis KL28Z through the standalone peripheral module FlexIO. The Kinetis KL28Z board is powered by an Arm® Cortex®-M0, providing up to 96 MHz CPU performance besides supporting ultra-low power. Kinetis KL28Z's FlexIO module is used to emulate camera interface and capture the image data. A TFT LCD module with SPI interface is used to display the real-time images. DMA is used to copy the image data from FlexIO to SRAM. DAM or polling method is used to copy the image data from SRAM to SPI TX FIFO, having up to 15fps sample rate. Features Features the Kinetis KL2828Z512 Board, enabling the interaction between a camera module by FlexIO, a highly configurable module capable of emulating a wide range of different communication protocols. The important feature of this peripheral is that it enables the user to build their own peripheral directly in the MCU. Combined and powered by NXP technology, these key elements make possible to capture video from the Camera and display it live in the LCD Panel. Developed using Kinetis Software Development Kit (SDK), comprehensive software support for Kinetis MCUs and drivers for each MCU peripheral, middleware, real-time OS and example applications designed to simplify and accelerate application development on Kinetis MCUs. Block Diagram Board Design Resources
記事全体を表示
Demo Owner: Gregory Camuzat Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller KV1x. This demonstration shows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Window.     Features Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller This demoshows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Windows PC. Featured NXP Products Product Link Kinetis® KV1x Family Tower System Module TWR-KV10Z32|Tower System Board|Kinetis® MCUs | NXP  FreeMASTER Run-Time Debugging Tool https://www.nxp.com/design/software/development-software/freemaster-run-time-debugging-tool:FREEMASTER?&tid=vanFREEMASTER Links PEMicro Windows USB Drivers IAR Embedded Workbench for ARM  
記事全体を表示
This demo uses a magnetic field around a magnet to simulate Hydraulics and Pneumatics system control of a valve.   Demo / product features Valve Controller SoC: MC34SB0800 (Octal valves driver) and MC34SB0410 (Quad valves driver) Integrated coil drivers with current regulation or PWM mode Safe switching off mode for safety and robustness SPI interface to command all functions Fault management (under/overvoltage, over temperature, open load, overcurrent…)   NXP Recommends Product Link Tower Board - SB0800, Octal Valve/Pump Controller SoC Tower Board - SB0800, Octal Valve/Pump Controller SoC | NXP  Tower Board - SB0410, Quad Valve/Pump Controller SoC Tower Board - SB0410, Quad Valve/Pump Controller SoC | NXP  Processor Expert Valve Driver based on MC34SB0410 or MC34SB0800 SB0410 / SB0800 Valves Controller | NXP  Valve Driver based on MC34SB0410/MC34SB0800 Embedded Software: Valve Driver | NXP  Octal Valve Controller System on Chip https://www.nxp.com/products/power-management/smart-switches-and-drivers/low-side-switches/octal-valve-controller-system-on-chip:MC34SB0800?&fsrch=1&sr=1&pageNum=1 Quad Valve Controller System on Chip https://www.nxp.com/products/power-management/smart-switches-and-drivers/low-side-switches/quad-valve-controller-system-on-chip:MC34SB0410?&lang_cd=en          
記事全体を表示
Demo Virtual Doctor       Features Connecting patients with clinicians anywhere, anytime, with real steaming secure patient data, vital signs, diagnostics, video conferencing Integrated Medical Tablet IDM100 is a secure HIPAA compliant healthcare platform designed for clinical and at home use Powered by NXP’s IMX6x MCU and was prototyped using the Healthcare AFE Reference Design   NXP Recommends i.MX 6Dual Processors|Advanced 3D Graphics Kinetis K20 100 MHz|ARM Cortex-M4|32-bit USB MCUs Power Management for i.MX Processors   Links Dictum Health   P13
記事全体を表示
Demo     Hardware technology platform CPU-351-13 Board in gateway products M2M and IoT multi-service edge computing platforms Gateway connected to smart mirror - Updating information constantly Keywords: IP67 rugged module / Cellular Rapid development, everywhere cloud Links ARM Cortex-A9|i.MX 6 Multicore Processors|NXP Eurotech Group: embedded boards, rugged systems for integrated solutions - high performance computing CPU-351-13 : Low Power, Rugged i.MX6 SBC Eurotech
記事全体を表示
Demo Owner: Dominic Selvaraj Firstview Consultants' Dominic Selvaraj demonstrates a custom dashboard application for an 18-wheel truck using i.MX 6 processor at the FTF Americas 2014.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282651084001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Showcasing a secondary dashboard application for 18 wheeler trucks The dashboard features a touchscreen interface and runs Android operating system It has 4 cameras in a model truck (360 view around the vehicle) The gauges have been transformed into virtual gauges driven by vector graphics Co-pilot navigation and multimedia radio on vehicle   Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Firstview  
記事全体を表示
Description NXP’s enterprise storage server solution is focused on our new I²C Fast-mode Plus (Fm+) devices which go from zero to 1 MHz so you can go to the next design level with higher data rates and up to 540 pF bus loading. In computing, telecom and networking systems architecture the trend is for greater use of I²C-bus as a maintenance and control bus, so more bandwidth and more devices on the bus are required.   Block Diagram Products Category Name 1: Microprocessor Product URL 1 QorIQ® Layerscape 1043A | NXP  Product Description 1 The QorIQ® LS1043A processor is NXP's first quad-core, 64-bit Arm®-based processor for embedded networking, it delivers greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. The new 0.9V LS1043A delivers additional power savings for applications such as Wireless LAN and to Power over Ethernet systems.   Category Name 2: I²C-bus Level Translator Product URL 1 PCA9509P | NXP  Product Description 1 The PCA9509P is a level translating I²C-bus/SMBus repeater with two voltage supplies that enable processor low voltage 2-wire serial bus to interface with standard I²C-bus or SMBus I/O. While retaining all the operating modes and features of the I²C-bus system during the level shifts, it also permits extension of the I²C-bus by providing bidirectional buffering for both lines. Product URL 2 PCA9617A | NXP  Product Description 2 The PCA9617A is an IC that provides level shifting between low voltage (0.8 V to 5.5 V) and higher voltage (2.2 V to 5.5 V) Fast-mode Plus (Fm+) I²C-bus or SMBus applications. The static offset design of the port B PCA9617A I/O drivers prevents them from being connected to the static or incremented offset of other bus buffers. Product URL 3 PCA9306 | NXP  Product Description 3 The PCA9306 is a dual bidirectional I²C-bus and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.0 V to 3.6 V and 1.8 V to 5.5 V. The PCA9306 features a 2-bit bidirectional translator for SDA and SCL lines in mixed-mode I²C-bus applications and also provides bidirectional voltage translation with no direction pin.   Category Name 4: PCIe Switch Product URL 1 CBTL04083A; CBTL04083B | NXP  Product Description 1 The  CBTL04083A/B has minimized the impedance of the switch such that the attenuation observed through the switch is negligible, and also minimized the channel-to-channel skew as well as channel-to-channel crosstalk, as required by the high-speed serial interface.   Category Name 5: GTL Level Translator Product URL 1 4-bit LVTTL to GTL transceiver | NXP  Product Description 1 The GTL2014 is a 4-bit translating transceiver designed for 3.3 V LVTTL system interface with a GTL-/GTL/GTL+ bus, where GTL-/GTL/GTL+ refers to the reference voltage of the GTL bus and the input/output voltage thresholds associated with it.   Category Name 6: Memory Switch Product URL 1 CBTW28DD14 | NXP  Product Description 1 The CBTW28DD14 is a 14-bit bus switch/multiplexer (MUX) is designed for 1.5 V or 1.8 V supply voltage operation designed for operation in DDR2, DDR3 or DDR4 memory bus systems. The CBTW28DD14 uses NXP proprietary high-speed switch architecture providing high bandwidth, very little insertion loss at low frequency, and very low propagation delay, allowing use in many applications requiring switching or multiplexing of high-speed signals.   Category Name 7: I2C Mux Product URL 1 PCA9846 | NXP  Product Description 1 The PCA9846 is an ultra-low voltage, quad bidirectional translating switch controlled via the I²C-bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any or all SCx/SDx channels can be selected, determined by the programmable control register.   Category Name 8: Load Switch Product URL 1 Logic controlled high-side power switch | NXP  Product Description 1 The NX5P2924 is a high-side load switch that features a low ON resistance N-channel MOSFET with a controlled slew rate that supports 2.5 A of continuous current.   Category Name 9: I2C Expander Product URL 1 PCAL6416A | NXP  Product Description 1 The PCAL6416A is a 16-bit general-purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I2C-bus interface. The PCAL6416A has built-in level shifting feature that makes these devices extremely flexible in mixed-signal environments where communication between incompatible I/O voltages is required.   Category Name 10: Dip switch Product URL 1 PCA8550 | NXP  Product Description 1 The primary function of the 4-bit 2-to-1 I²C multiplexer is to select either a 4-bit input or data from a non-volatile register and drive this value onto the output pins.   Category Name 11: LED Dimmer Product URL 1 PCA9532 | NXP  Product Description 1 The PCA9532 is a 16-bit I²C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and backlight applications.   Category Name 12: VGA Switch Product URL 1 Low power DisplayPort to VGA adapter with integrated 1 : 2 VGA switch | NXP  Product Description 1 PTN3355 is a DisplayPort to VGA adapter with an integrated 1: 2 VGA switch optimized primarily for motherboard applications, it also integrates a DisplayPort receiver. The PTN3355 supports I²C-bus over AUX per DisplayPort standard and bridges the VESA DDC channel to the DisplayPort Interface.   Category Name 13: LDC Driver Product URL 1 32 x 4 automotive LCD driver for low multiplex rates | NXP  Product Description 1 The PCA85162 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 32 segments.       Category Name 14: UART Product URL 1 SC16IS740/750/760 | NXP  Product Description 1 The SC16IS740/750/760 is a slave I²C-bus/SPI interface to a single-channel high-performance UART. It offers data rates up to 5 Mbit/s and guarantees low operating and sleeping current.   Category Name 15: USB 3.0 Pre-Driver Product URL 1 SuperSpeed USB 3.0 redriver | NXP  Product Description 1 PTN36001 is a dual-channel USB 3.0 Pre-Driver that supports data signaling rate of 5 Gbit/s through each channel. The data flow of one channel is facing the USB host, and another channel is facing the USB peripheral or device. Related Documentation   Document URL Title https://www.nxp.com/webapp/Download?colCode=AN5226  AN5226, Common Board Design for LS1046A, LS1043A and LS1088A Processors https://www.nxp.com/docs/en/application-note/AN5125.pdf AN5125, Introduction to Device Trees https://www.nxp.com/webapp/Download?colCode=AN4311 SerDes Reference Clock Interfacing and HSSI Measurements Recommendations https://www.nxp.com/webapp/Download?colCode=AN5097  Hardware and Layout Design Considerations for DDR4 SDRAM Memory Interfaces Tools   Tools URL QorIQ® LS1043A Development Board | NXP  Training Training URL NET-N1886 Tips for Silicon Bring-Up of QorIQ LS1043A Processor  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  LS1012A, LS1043A and LS1046A Design Cycle using N…  APF-DES-T1853 - QorIQ LS1043A Application Solution Kit (IoT, NAS, RGW)  Related Demos from Communities Related Demos URL QorIQ Processing Platforms  Layerscape  IoT Solutions Platform based on LS1043 
記事全体を表示