恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Demo The MC33SB040X familly is an antilock brake controller designed especially for two wheeler system. Thanks to the plug and play evaluation module controlled by a friendly graphical unit interface, we will show the potential of our product.  Through this demo, we will demonstrate how it is easy to use our solutions and accelerate the development of a complete ABS Motorcycle / Scooter solution.   First Motorcycle ABS IC Familly One Channel ABS IC for Scooters - Two Channels ABS IC for Motorcycles Smallest ABS Package - Low RDSon Low Side Drivers Featured NXP Product http://cache.freescale.com/files/analog/doc/brochure/BR1569.pdf  
查看全文
Demo Introducing the latest Kinetis Sub-Family, the K8x, ideal for implementing secure designs for the internet of tomorrow. From payment applications to scalable edge nodes, the K8x sub-family offers the right features to address the challenges of smart, connected and secure designs.     Advanced security with asymmetric crypto hardware acceleration Exceptional architecture and support for fast serial NOR flash execute in place Configurable FlexIO peripheral, multiple clocking and power modes that expand MCU capabilities   Featured NXP Product   Product Link Kinetis K81 MCU POS Tower System Module Kinetis MCU POS Tower System Module | NXP  Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP  Other Links Security Technology|NXP
查看全文
Demo This demo shows the abilities of the T4240 processor in Object and NAS storage applications.  Multiple 10G Ethernet ports provides leading edge storage area networking connectivity while the low power and inherent reliability of the T4240 provide a secure and significant cost and performance advantage Vs. competitive solutions.     Features Dual SAS or SSD controllers with up to 24 drives Dual QorIQ T4240 processors with high-performance failover/synchronization path Dual redundant power supplies Featured NXP Products QorIQ T Series T4240/T4160/T4080 24/16/8
查看全文
Demo   Features Ultra high definition Gigabit wireless residential gateway and NEW Quantenna Wi-Fi Highest prformance, lowest overhead home WLAN with Quantenna 11ac 4x4 QSR1000, Path to 10 G Wireless 8x8 performance Quad Core ARM®-based 64-bit option • with QorIQ LS1043A processor   Featured NXP Products LS1043A - Fact Sheet .pdf      
查看全文
Demo Advantages of i.MX6 Dual/Quad Plus Features Memory bandwidth utilization greatly improved On-die caches for GPU Multi-source GPU composition Featured NXP Products i.MX6DP i.MX6QP
查看全文
Demo The driver does not use a steering wheel or pedals to control a car on a race. All he uses is the movement of his head to turn the car and his mouth to accelerate and stop.       Featured NXP Products   K64_120 |Kinetis K64 120 MHz MCUs|NXP Freedom Development Platform for Kinetis|NXP Sensor Fusion|NXP   Links Arrow SAM Project   Videos          
查看全文
UDOO Neo has been designed primarily as a complete pocket-size wireless solution for Internet of Things (IoT) and connected device development, featuring Wireless N and Bluetooth 4.0 LE on-board connectivity. Furthermore, the new board will also integrate a three-axis accelerometer, gyroscope and magnetometer, allowing it to sense its position in any given environment.         Features   Links http://www.udoo.org/udoo-neo-the-wireless-playground-for-the-internet-of-things-that-fits-in-your-pocket/ http://www.udoo.org/udoo-neo/ ARM Cortex-A9|i.MX 6 Multicore Processors|NXP Mobile World Congress, and what UDOO Neo represents in the IoT space - UDOO Board Image   UDOO Neo projects walkthrough:    
查看全文
    Features QorIQ Processing Platforms BSC9131 SoC based LTE small cell Zero intrusion by fitting in a lamppost’s existing photocell socket Avoids costly site acquisition and lengthy planning procedures Backhaul agnostic – Fiber, copper, PoE wireless P2P Trust architecture provides secure computing environment Block Diagram
查看全文
Android Open Accessory support allows external USB hardware (an Android USB accessory) to interact with an Android-powered device in a special accessory mode. When an Android-powered powered device is in accessory mode, the connected accessory acts as the USB host (powers the bus and enumerates devices) and the Android-powered device acts in the USB accessory role. This ADK library is based on NXP Kinetis Microcontroller KL26, It implements some functions to communicate with android phone.  
查看全文
Built to automotive grade specifications, this Qi compliant wireless charging reference design charges up devices in the car. The devices can integrate into the dash or center console of car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282648274001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Wireless Charging Reference design for Automotive applications Integration into dash board or center console 5 Watts of power following Qi standard Near field Communication (NFC) Loop included   Featured NXP Products 5 Watt Wireless Automotive 5 Watt Wireless Industrial Links WCT-5WTXAUTO: Multi-Coil Wireless Charging Tr Block Diagram  
查看全文
The Cypherbridge Systems SDKPac is a collection of embedded device SDKs and Toolkits that can be used out of box to add secure device connectivity to a target project. The SDKPac includes features and standards based protocols for secure IoT connect-to-cloud, gateway, embedded servers and clients, secure file transfer protocols, and electronic data privacy. This SDKPac demo kit contains applications for the FRDM-K64F Freedom Development Board to demonstrate: uSSL/TLS server demo - connect to the FRDM-K64F Development Board from desktop browser. uSSH server demo - connect to the FRDM-K64F Development Board from uSSH client. uFTP secure FTP file transfer client - connect from the FRDM-K64F Development Board to FTPS server using FTPS secure file transfer protocol. uMQTT subscribe and publish examples interfacing to broker service Just drag and drop any of these pre-built binary applications on the FRDM-K64F Development Board to hit the ground running with your SDKPac demo today.   https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282648281001   Features uSSL SDK micro-content HTTPS server uSSH SDK server for secure telnet replacement uFTPS Secure file transfer Toolkit and command line client uMQTT client mmCAU Crypto Engine Support Integrated with MQX/RTCS 4.1 OpenSDA CMSIS-DAP Debug using SWD connection USB Serial Port Interface 10/100 Ethernet   SDK Connectivity uSSL/TLS 1.2 server and client, X.509 uSSH 2.0 server and client uSCP Secure Copy Protocol uFTPS RFC 959, 2228, 4217 uMQTT 3.1 Client subscribe and publish Links SDKPac Follow up System Diagram Software Diagram  
查看全文
Smart Thermostat reference demo is based on Kinetis family MCU (K70F120M) and KW24D512 zigBee coordinator. The demo kit has an HVAC application which controls the heat/cool temperature, hvac mode etc of the remote temperature sensor via zigBee coordinator. The demo kit Connects to WAN via Ethernet or wifi. The wifi module used is a wifi module from Qualcomm.  The embedded DeviceCloud cloud agent provides firewall agnostic instant cloud connectivity. The device can be registered and authenticated with DCIO cloud platform and the remote temperature sensor can be monitored and controlled through DCIO Mobile Application.   The K70 application is built for MQX RTOS v4.0.2 and uses our PEG graphics library for the user interface displayed on an LCD. The K24 application is built on MQX-Lite RTOS, uses our BeeStack ZigBee stack. The demo will also connect with an off-the-shelf ZigBee light bulb and wirelessly controls it.   The reference design provides guidelines for building solutions using connected devices that can be managed, provisioned and monitored from Cloud and Mobile applications.   Features Kinetis Smart Thermostat Qualcomm-Atheros GT 202 Carrier board MQX Software Solutions RTOS 4.0.2 BeeStack ZigBee stack HVAC application deviceCloud.io's cloud agent deviceCloud.io's Mobile App deviceCloud.io's web based solution   NXP Products Product Link Kinetis® KW2x Tower System Modules TWR-KW2x|Tower System Board|Kinetis® MCUs | NXP  Kinetis K70 120 MHz Tower System Module TWR-K70F120M|Tower System Board|Kinetis MCUs | NXP  Links Connected HVAC Demo with deviceCloud.io Cloud Solution   System Diagram Hardware Diagram Software Diagram Connectivity Diagram  
查看全文
Demo Owner: David Chung Intended to demonstrate how one can leverage NXP technology to safely transport loads in a range of settings from a shipyard to an assembly line. Demo runs a Seavus developed application that pre-calculates a path based on environmental input given by the QorIQ LS1021A.  It then moves the load according to that path, adjusting for unforeseen hazards such as people who move in the way during transport.  It ensures that the landing area is clear before dropping the load. Demo is entire self-contained.     Features QorIQ LS1021A FPU for precise mathematical computation IEEE 1588 Precision Time Protocol to sync clocks within system WiFi connectivity to Human-Machine Interface SEC 5.5 crypto accelerator for maximum security Dual core for redundancy i.MX6 Specialized imaging processor Used as camera interface to facilitate trajectory calculation Kinetis Microcontroller K40 General purpose low power MCU Utilized to control the crane's stepper motor Green Hills INTEGRITY RTOS Certified EAL6+ High Robustness by NSA Separates critical and non-critical tasks Seavus Crane Application Efficient algorithm for trajectory calculation and load transport Block Diagrams Organizational Structure Algorithm Diagram Function Allocation  
查看全文
This MQX demo re-uses the standard MQX web_hvac demo with the GT202 Wi-Fi module setup in SoftAP mode. This example shows MQX RTCS, DHCP server, and web server running in the Kinetis MCU with the Atheros drivers. The client will be able to connect to the Soft Access Point, receive an IP address, and then use a web browser to view the web_hvac web pages.  The User Guide is included in the ZIP file.
查看全文
With IoT, municipalities are controlling our infrastructure via the Internet and what was once physically secure is now open to attack. Using the Green Hills Crypto toolkit and INTEGRITY RTOS on NXP's Crypto platform, a secure firewall can enable our infrastructure to utilize the new IoT technology.       Features Internet connectivity, secured communications and M2M management Cryptography reference board running certified INTEGRITY RTOS Demo shows tablet connected to devices with the ability to change devices' behavior in a private, hack-proof system   Featured NXP Products Crypto Coprocessor|NXP Links Real-Time Operating Systems (RTOS), Embedded Development Tools, OptimizingCompilers, IDE tools, Debuggers - Green Hills … Securing the Internet of Things with Green Hills Softwa Block Diagram  
查看全文
Demo Owner: Nicholas Sargologos Demonstration of the IoTgateway reference design based on QorIQ Processor LS1021A multicore - utilizing the Freedom board, the Node Red network configuration tool and IBM Cloud Services   Features Multi-protocol support for IoT devices and high speed WAN / LAN for cloud connectivity The demo supports two data flows using Open source MQTT messaging protocol. There are two nodes powered by Kinetis micro-controllers and IoT Gateway. Node 1 is equipped with a sensor cluster serves as a publisher Node 2 is connected to as small fan and serves as a subscriber MQTT flows are carried from the nodes and the Iot gateway via Wi-Fi Java based environment is used to establish connectivity between nodes   Featured NXP Products LS1021A Links Product Link LS1021A-IoT Gateway Reference Design LS1021A-IoT Gateway Reference Design | NXP  Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  Block Diagram   News Buzz IoT designs need to start in the right direction - Embedded Computing Design
查看全文
The Attach demo consists of a 3 board stack up using the Arduino connectors on the Kinetis FRDM-KL26Z board. The demo runs from a Li Ion polymer battery and consists of 1x FRDM-KL26Z board, 1x FRDM-BATT board (including battery and loudspeaker) and 1x Arduino LCD touch screen board. The code builds using either CodeWarrior V10.6 or IAR EWARM V7.20.2. The software uses eGUI to drive the Arduino LCD and runs demos for the following Sensors - FXOS8700 (combined 3-axis Accelerometer and Magnetometer) and FXAS21000 (3-axis MEMs Gyro). The demo also includes 7-element eCompass code for which full source code is available. Finally, the board also uses the MC34673 1.2A charger for Li Ion batteries, charging is accomplished via either of the USB ports on the FRDM-KL26Z. All datasheets, schematics, source code and bill of materials are included in the zip archive. NOTE: software update which now includes 10-element eCompass software and Kalman filtering code creating a far more accurate eCompass solution. Recommended Products Product Link Freedom Development Platform for Kinetis® KL16 and KL26 MCUs (up to 128 KB Flash) FRDM-KL26Z|Freedom Development Platform|Kinetis® MCU | NXP 
查看全文
Demo Owner: b14714 The motor control development toolbox is a comprehensive set of tools that plug into the MATLAB™/Simulink™ model-based design environment for rapid application development on MCUs.  The SFIO Toolbox is a new addition that can control Simulink system models by SFIO algorithms running directly on NXP DSC and Kinetis MCU hardware. NXP FreeMASTER debug monitor and data visualization tool interfaces provide an interface to monitor signals in real time for data logging and signal calibration. Features The motor control development toolbox is a comprehensive set of tools that plug into the MATLAB™/Simulink™ model-based design Auto code generation straight to the Micro. NXP developed a library and embedded target to interface with MATLAB and SimuLink Customers can directly go from the model based environment to the MCU without having to write C code by hand Featured NXP Products Motor Control
查看全文
The DDR validation tool helps pinpoint the best DDR settings providing the best possible reliability. Without this tool, engineers are likely to spend months trying to figure out the settings, if they try at all.     Features The DDR validation tool helps pinpoint the best DDR settings providing the best possible reliability. Without this tool, engineers are likely to spend months trying to figure out the settings, if they try at all Featured NXP Products PE_QORIQ_OPTI_SUITE: Processor Expert QorIQ Optimization Suite DDRv Validation Tool Scenarios Tool DPAA Packet Tool - Processor Expert QorIQ Packet Tools Links P4080: QorIQ P4080/P4040/P4081 Communications Processors with Data Path  
查看全文
Demo Owner: Jeffrey Maguire See a complete multi-tenant data center platform running the OpenStack® cloud OS on QorIQ multicore SoCs.     Features Open Stack Cloud OS multi-tenant data center platform supporting NFV service chaining on QorIQ Processing Platforms P4080 / T4240 multicore ScCs IPTables / EBT Tables firewall as a cirtual service for tenant isolation HAProxy server load balancing as a virtual service   Featured NXP Products T4240: QorIQ T Series T4240/T4160/T4080 24/16/8 Virtual Core P4080: QorIQ P4080/P4040/P4081 Communications Processors with Data Path  
查看全文