恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Demo       NXP makes the securely connected, self-driving car a reality.  2,500 NXP automotive engineers combine unique competencies in Analog/RF and Automotive Microcontrollers. Together they have designed true, world-class solutions making us the   #1 in Car Infotainment, #1 in Secure Car Access, #1 in In-Vehicle Networking, #1 in Body #1 in Safety.   Features enabled by NXP •ADAS & SECURITY •INFOTAINMENT •VEHICLE NETWORKING •BODY •SAFETY •SECURE CAR ACCESS •POWERTRAIN & CHASSIS •STANDARD PRODUCTS   Recommended Products •TUNERS •SOFTWARE-DEFINED DIGITAL RADIO •MULTIMEDIA PROCESSORS •SOUND SYSTEM DSPs & AMPLIFIERS •NFC BT PAIRING •WIRELESS POWER CHARGING •POWER MANAGEMENT •CAN/LIN/ FLEXRAY •ETHERNET •CENTRAL GATEWAY CONTROLLER •SECURITY •RF •MICROCONTROLLERS •POSITION/ ANGLE SENSORS •SYSTEM BASIS CHIPS •MICROCONTROLLERS AIRBAG •ANALOG AIRBAG •MICROCONTROLLERS BRAKING •ANALOG BRAKING •SENSORS BRAKING •TIRE PRESSURE MONITORING •IMMOBILIZER/ SECURITY •REMOTE KEYLESS ENTRY •PASSIVE KEYLESS ENTRY/ GO •BI-DIRECTIONAL KEYS •NFC •ULTRA WIDE BAND •MICROCONTOLLERS •PRESSURE/ MOTION SENSORS •BATTERY MANAGEMENT •DRIVERS
查看全文
    Description: Teensy 3.1 and Teensy-LC are a complete USB-based development tools featuring respectively the Kinetis 32-bit Cortex-M4 K20 and Cortex-M0+ KL26 devices running @ 72 and 48 MHz. Teensy 3.1 is equipped with 256KB flash and 64KB RAM. Teensy-LC board is equipped with 62KB flash and 8KB RAM.   Value Propositions * Very small footprint development tools * Very Low Cost dev tool * They are able to implement many different projects * Open source SDKs   Teensy board with very high extended-Arduino compatible performance levels and libraries taking advantage of Kinetis features like low power modes and internal DMA. Libraries for LED (WS2811) and 16bit 44.1kHz audio quality is where Makers go when they need quality, performance and small size. FEATURES Hardware Specifications Specification Teensy LC Teensy 3.0 Teensy 3.1 & 3.2 Units Processor MKL26Z64VFT4 32 bit ARM Cortex-M0+ 48 MHz MK20DX128 32 bit ARM Cortex-M4 48 MHz MK20DX256 32 bit ARM Cortex-M4 72 MHz Flash Memory 62 128 256 kbytes RAM Memory 8 16 64 kbytes EEPROM 1/8 (emu) 2 2 kbytes I/O 46, 5 Volt 34, 3.3 Volt 34, 3.3V, 5V tol Analog In 8 14 21 PWM 9 10 12 UART,I2C,SPI 1,1,1 3,1,1 3,2,1 Price $24.00 $19.00 $19.80 USD   Software Enablement Teensy 3.2 & 3.1: New Features https://www.pjrc.com/store/teensylc.html     RECOMMENDED PRODUCTS Product Description Kinetis K Microcontroller Kinetis L Microcontroller RESOURCES Title Type PJRC (Teensy Official Website) Web Page
查看全文
What is an IoT Gateway? An IoT Gateway is essential part of a Trust enabled, power-efficient IoT deployment in buildings, homes, street and industrial sites. The low-power foot-print is achieved by having low-power, low-cost sensor nodes connecting over low-power, shorter range radio networks. The IoT Gateway bridges between these wireless sensor networks and the enterprise or carrier networks.   Furthermore, the IoT gateway also provides a platform for local data filtering and decision making. This is context aware computing. In near future, the cost of processing data will be less than the cost of moving data across a network and less than the cost of data storage. It makes sense to distribute the intelligence and process/filer data close to the data source. In this session, one of the first public demo’s of LS1021A, NXP will demonstrate an ready-to-use IoT gateway platform together with sensor and cloud connectivity. Value Propositions    Coupling IoT to SDN and Big Data. LS10121A IoT Gateway   Customer-premise IoT Gateways – Industrial, Enterprise, Home, Street-side     Distributed/Local Intelligence for real-time decision making and management (context aware computing)                                                                     High-availability, Trust Enabled networking, highly power efficient      NXP Recommends: Product Link LS1021A-IoT Gateway Reference Design LS1021A-IoT Gateway Reference Design | NXP 
查看全文
Demonstrating the Low voltage level driver motor product line.       Features Features FRDM-KL25Z MCU and FRDM-17510-EVB motor driver Battery-ready KL25Z ARM® Cortex™-M0+ processor MPC17510 motor driver 2.0 V to 15 V / 3.8 A peak operation   Featured NXP Products KL2x |Kinetis KL2x USB MCUs|NXP Engine and DC Motor Control|NXP     Tools   Product Link Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  MPC17510: H-Bridge, Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz H-Bridge DC Motor Driver 2-15V 3.8A 200kHz | NXP  Freedom Expansion Board - MPC17510, H-Bridge, Brushed DC Motor Driver, 2.0V-15.0V, 1.2A https://www.element14.com/community/docs/DOC-75609/l/freedom-expansion-board--mpc17510-h-bridge-brushed-dc-motor-driver-…  NXP Stepper Motor/Dual DC Motor Shield NXP Stepper Motor/Dual DC Motor Shield | Mbed  KL25Z-MPC17510_candy_dispenser KL25Z-MPC17510_candy_dispenser - This is code used for the stand-alone FSL candy... | Mbed  FRDM-KL25Z FRDM-KL25Z | Mbed  Training Hands-On: Drive a Stepper Motor Using NXP's Motor Drivers and Kinetis Development Tools https://community.freescale.com/servlet/JiveServlet/previewBody/106138-102-1-27793/ftf-ind-f1303.pdf   Related Stepper Motor/Dual DC Motor Shield  | mbed
查看全文
Demo We will present Ethernet AVB System Solution Demo running on Vybrid VF6XX or Calypso 6M/3M MPC574XG. Application will show audio playback of multi-channel audio streams received via Ethernet/Broadcom BroadRReach physical interface/, audio data streaming capability from external source or memory, audio sample rate conversion (Vybrid specific), Virtual Autosar Ethernet driver (cross core implementation) and cross core communication module capabilities.   Audio over AVB network—multi-channel audio streaming Syntonized audio playback over multiple audio end nodes Complex AVB solution supporting Power Architecture® and ARM® architecture   Product Link Vybrid Controller Solutions Tower System Module Vybrid VF6xx Tower System Kit with Arm DS-5 | NXP  Evaluation System for MPC574xB/C/G Family Evaluation System for MPC574xB/C/G Family | NXP 
查看全文
Demo The Valves Controller SoC familly integrates high precision regulated valves. Through the standalone Demo called "Pendulum", we will show how our devices can control an entire hydraulyc / pneumatic system. It is composed by some proportional / digital valves and a compressor managed by using only an SPI communication. Thanks to this demo, we will introduce our evaluation module where both devices can be used separately or together to control up to 12 valves and 2 motor through a friendly graphic user interface.     Features Integrated valve drivers with current regulation or PWM mode Safe switching off mode for safety and robustness SPI interface to command all functions   Featured NXP Products Octal Valve and Pump Controller SoC|NXP   Block Diagram
查看全文
Demo Play "Asphalt Assault" video game while demonstrating NXP's motor driving capabilities using the S12 processor and 33932 motor driver controlling two engine control motors.   Product Link MC9S12G128 Ultra Reliable 16-bit Tower System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/16-bit-mcu-modules/mc9s12g128-ultra-reliable-16-bit-tower-system-module:TWR-S12G128?&lang_cd=en Tower® Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A Tower Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A | NXP  Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers https://www.nxp.com/products/processors-and-microcontrollers/additional-architectures/16-bit-s12-and-s12x-mcus/ultra-reliable-s12g-general-purpose-automotive-and-industrial-microcontrollers:S12G?&lang_cd=en MC33932: H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz MC33932 | H-Bridge Motor Driver | NXP 
查看全文
Demo This demonstration features an Unmanned Aerial Vehicle (UAV) using the powerful Kinetis KV46 MCU controlling four GD3000 Brushless DC pre-drivers to spin the four motors which drive the propellers.   Features KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs Single MCU solution unique in the market – reduced component count and BOM cost with superior performance   Featured NXP Products KV5x|Kinetis KV5x Connected Control MCUs|NXP 3-Phase Brushless Motor Pre-Driver|NXP   Links Quadcopter Demonstrating UAV Speed Control Using Kinetis KV5x MCUs and GD3000 Motor Pre-Drivers
查看全文
Demo e-Cockpit Demo featuring cluster plus infotainment display. Infotainment display created using Crank Storyboard Suite. Cluster developed using CGI Studio   Cluster plus infotainment system with CAN communication Infotainment done with Crank Storyboard™ Suite; cluster done with CGI Studio Working hands-free profile with BlueZ and oFono open source libraries   Featured NXP Products i.MX6 i.MX6QP|i.MX 6QuadPlus Processors|Quad Core|NXP   Links Crank Demo - GUI / Software
查看全文
Demo Needs for insuring availability of Electrical Power is increasing. Batteries are spreading into automotive, electrical storage systems. This demo will demonstrate the Battery Management Product Family from NXP.   Most scalable and comprehensive battery management solutions Automotive robustness and in-house manufacturing process Designed for Functional Safety   Featured NXP Product 14-Channel Li-ion Battery Cell Controller IC|NXP   Target Applications Automotive Battery Chargers and Management 48V battery applications High-voltage battery management systems (> 800 V) Industrial Energy Storage Systems Uninterrupted power supply (UPS) E-bikes, E-scooters   Block Diagram
查看全文
Demo This Quadrocopter demo will use multiple MCU's from S12 MagniV family showcasing the value delivered from high voltage analog integration and industry proven S12Z core and efficiently enabling high speed BLDC control. Now even, going beyond the traditional automotive applications to cover emerging applications such as drones.   High-performance and industry proven S12(Z) MCU for BLDC/DC motor control, sensors and actuators High voltage analog integrations: LIN/CAN Phy, MOSFET gate drive units, LSD/HSDs, op-amps/PGAs Reduced PCB size and cost while improving manufacturing relability Featured NXP Product Auto & Industrial Mixed Signal MCUs|MagniV|NXP
查看全文
Demo Owner David Lopez This demo is an overview of our power management simulation and validation tools. Our tools will help you accelerate power management validation with ISO 26262 compliance. Through this demo you will discover how NXP develop innovative validation tool to cover multiple use case, and accelerate product validation in line with ISO26262. The leading device use to develop this tool is MC33908, System Basic Chip with DC/DC and highest functional safety level.  In addition this tool is also covering the validation of MCU and SBC attachment.  This tool contain a database made through the collection of different car OEM "non-ISO" pulse with fast execution.   Features Transient simulation tool platform Accelerate power management validation with ISO 26262 compliance Global OEM use cases database Featured NXP Products Analog and Power Management|NXP
查看全文
Demo The i.MX 6UltraLite SABRE CPU boards and base boards, powered by the ultra-efficient ARM Cortex-A7 core, showcase the i.MX 6UltraLite running the Linux OS with low run-current and simple power supply circuit.SABRE CPU and base board running Linux OS   SABRE CPU and base board running Linux OS Low run-current and simple power supply circuit Attached EVM card demonstrates the payment card interface compatibility Featured NXP Product i.MX 6UltraLite Applications Processor|NXP i.MX Applications Processors|ARM® Cores|NXP   Other
查看全文
Demo FXTH87 tire pressure monitor sensor solution for heavy trucks integrates a pressure sensor, 8-bit MCU, RF transmitter and a dual axis accelerometer into a single package. This demo will show the highest pressure range of 100–1500 kPa with tightest pressure offset.   1500 kPa Range Tire Pressure Monitoring Sensor Smallest footprint,  Low-power consumption, large customer memory size Pressure sensor, 8-bit microcontroller, RF transmitter, Accelerometer     Featured NXP Product FXTH8715|TPMS|Pressure Sensor|NXP   Other Tire Pressure Monitoring System (TPMS)|NXP
查看全文
Demo New S32V234 silicon demonstrating the MIPI CSI camera connection with execution of ISP algorithm and comparison with original camera image. New ADAS solution for vision, sensor fusion and surround view application Quad-core ARM® Cortex®-A53 processor, CogniVue APEX™, Vivante GC3000 GPU, and advanced memory bus system architecture Integrated ISP for camera video input and filtering Featured NXP Product S32V230 Family of Processors for Advanced Dri|NXP Other Advanced Driver Assistance Systems (ADAS)|NXP
查看全文
Demo DJI Phantom 1 quadcopter drone with customised ESC module containing a single Kinetis KV5x MCU controlling all 4 propellers. Includes four MC34GD3000 3-ph Motor Driver ICs.   Features KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs Single MCU solution unique in the market – reduced component count and BOM cost with superior performance   Featured NXP Products KV5x|Kinetis KV5x Connected Control MCUs|NXP KV4x |Kinetis KV4x High Precision Control MCU|NXP 3-Phase Brushless Motor Pre-Driver|NXP   Other Videos  
查看全文
Demo The MC33SB040X familly is an antilock brake controller designed especially for two wheeler system. Thanks to the plug and play evaluation module controlled by a friendly graphical unit interface, we will show the potential of our product.  Through this demo, we will demonstrate how it is easy to use our solutions and accelerate the development of a complete ABS Motorcycle / Scooter solution.   First Motorcycle ABS IC Familly One Channel ABS IC for Scooters - Two Channels ABS IC for Motorcycles Smallest ABS Package - Low RDSon Low Side Drivers Featured NXP Product http://cache.freescale.com/files/analog/doc/brochure/BR1569.pdf  
查看全文
Demo Introducing the latest Kinetis Sub-Family, the K8x, ideal for implementing secure designs for the internet of tomorrow. From payment applications to scalable edge nodes, the K8x sub-family offers the right features to address the challenges of smart, connected and secure designs.     Advanced security with asymmetric crypto hardware acceleration Exceptional architecture and support for fast serial NOR flash execute in place Configurable FlexIO peripheral, multiple clocking and power modes that expand MCU capabilities   Featured NXP Product   Product Link Kinetis K81 MCU POS Tower System Module Kinetis MCU POS Tower System Module | NXP  Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP  Other Links Security Technology|NXP
查看全文
Demo This demo shows the abilities of the T4240 processor in Object and NAS storage applications.  Multiple 10G Ethernet ports provides leading edge storage area networking connectivity while the low power and inherent reliability of the T4240 provide a secure and significant cost and performance advantage Vs. competitive solutions.     Features Dual SAS or SSD controllers with up to 24 drives Dual QorIQ T4240 processors with high-performance failover/synchronization path Dual redundant power supplies Featured NXP Products QorIQ T Series T4240/T4160/T4080 24/16/8
查看全文
Demo   Features Ultra high definition Gigabit wireless residential gateway and NEW Quantenna Wi-Fi Highest prformance, lowest overhead home WLAN with Quantenna 11ac 4x4 QSR1000, Path to 10 G Wireless 8x8 performance Quad Core ARM®-based 64-bit option • with QorIQ LS1043A processor   Featured NXP Products LS1043A - Fact Sheet .pdf      
查看全文