恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Demo In this demo, we are showing an 802.11AD 60GHz Wireless Demo with 3Gbps throughput using two LS1046ARDB (ARM Cortex A72 Quad Core) gateways and an LS1012ARDB gateway. These gateways simulate communication between stations. Products Product Link QorIQ® Layerscape 1012A Low Power Communication Processor Layerscape LS1012A Communication Processor for the IoT | NXP  QorIQ® LS1012A Development Board https://www.nxp.com/design/qoriq-developer-resources/qoriq-ls1012a-development-board:LS1012A-RDB?&fsrch=1&sr=2&pageNum=1 QorIQ® Layerscape 1046A and 1026A Multicore Communications Processors QorIQ® Layerscape 1046A | NXP  QorIQ® LS1046A Development Board QorIQ® LS1046A Development Board | NXP  Training New Kid on the Block - 60 GHz Wi-Fi 
查看全文
Video   NXP’s Touch Sense Interface (TSI) offers a complete solution to help easily integrate this growing ‘touch’ requirement on your next design. NXP’s touch software, offered as a middleware as part of the MCUXpresso SDK, is optimized to work with the Kinetis KE15Z MCU to deliver an easy-to-implement solution. Product features Advanced EMC robustness, pass IEC61000-4-6 standard test Support both of Self-cap sensor and Mutual-cap sensor, up to 36 touch keys Low BOM cost per touch key, no need for external devices Adjustable touch sensing resolution and sensitivity, high performance for waterproof Low power support NXP recommends the following links for additional information Product Link NXP Touch Solution for Kinetis KE15Z MCU Family NXP Touch-Based User Interface Solutions for Kinetis KE15Z MCU Family | NXP  Touch Module for Freedom Board FRDM-TOUCH|Touch Module for Freedom Board | NXP  Freedom Development Platform for Kinetis® KE1xMCUs FRDM-KE15Z Platform|Freedom Development Board | NXP 
查看全文
Overview With over 35 million installed nodes, PROFIBUS is the world’s most successful communication technology used in industrial automation. Its growth and expansion is aided by the addition of PROFIBUS functionality to PowerQUICC® and QorIQ® communications processors. Integration of PROFIBUS Layer 2 creates a single-chip solution with a direct connection to a RS485 transceiver, eliminating cost and board space associated with an external PROFIBUS ASIC NXP® offers PROFIBUS Layer 2 firmware for PowerQUICC and QorIQ processors with a QUICC Engine® controller, eliminating the need for a costly PROFIBUS ASIC and leaving the processor core almost entirely free for processing Features PROFIBUS Reference Platform supports PROFIBUS Slave certified by ComDec, a PROFIBUS certification lab hosted by Siemens AG PROFIBUS Master Eliminates costly PROFIBUS FPGA or ASIC by running PROFIBUS Layer 2 (FDL) on QUICC Engine ®  controller hardware integrated inside the MPU Protocol and customer control application can run simultaneously on one chip Commercial PROFIBUS slave stack available from Technologie Management Gruppe (TMG) Evaluate using Tower ®  System modules (TWR-P1025-KIT) QorIQ ®  P1, T1 and LS1 processors can also provide simultaneous support for Industrial Ethernet protocols like PROFINET, EtherCAT and EtherNet/IP ™ PowerQUICCC MPC8309 processor delivers an impressive 835 DMIPS core performance for less than 1.6 watts Block Diagram Get Started Getting Started With NXP PROFIBUS for PowerQUICC and QorIQ NXP offers PROFIBUS Layer 2 firmware for PowerQUICC and QorIQ processors with a QUICC Engine controller. The PROFIBUS software supports both Master and Slave modes of operation and can be evaluated on the P1025 processor. Instructions for accessing the hardware evaluation platform and the software are given below. PROFIBUS for PowerQUICC and QorIQ can be evaluated using TWR-P1025-KIT To build/install/load the PROFIBUS software you will need CodeWarrior for Power Architecture V10.3 The PROFIBUS Slave package includes the following: CodeWarrior for Power Architecture V10.3 project archive containing: QUICC Engine PROFIBUS microcode (binary) PROFIBUS Layer 2 driver example (source code) PROFIBUS Layer 7 stack (binary provided by TMG) A sample application (source code) The /Docs folder of the project contains: Readme file Release Notes PROFIBUS Microcode User Manual NXP PROFIBUS Slave Layer 2 API description Sample test logs Software Getting Started Guide Hardware Getting Started Guide Design Resources
查看全文
Block Diagram The NXP® P2020-MSC8156 AdvancedMC™ (AMC) reference design is a multi-standard baseband development platform for the next generation of wireless standards such as LTE, WiMAX, WCDMA and TD-SCDMA. This AMC platform integrates the QorIQ® P2020 processor with its MSC8156 DSP A P2020 and MSC8156 mezzanine card provide the system building blocks to enable rapid prototyping systems Ideal for developing solutions for the next generation of wireless standards Features Key P2020-MSC8156 AMC Reference Design Features: Single width, full height AMC form factor QorIQ ®  P2020 processor Dual e500v2 cores at 1.2 GHz 1 GB of DDR2 (SOCDIMM) TCP/IP acceleration eSDHC USB MSC8156 DSP Six SC3850 cores, built on StarCore ®  technology, at 1 GHz each Multi Accelerator Platform Engine for Baseband (MAPLE-B) Programmable Turbo and Viterbi decoder Two banks of 512 MB 64-bit DDR3-800 Block Diagram Board Design Resources
查看全文
Overview The Electro-Mechanical Brake reference design exhibits the suitability and advantages of the NXP® 56F8300 family of DSCs for intensive automotive control applications (hybrid braking like systems) featuring a 3-phase Permanent Magnet Synchronous Motor (PMSM) with an encoder and Hall-effect position sensors. This application uses a vector control approach of the 3-phase PMSM with a dedicated low-voltage (automotive 12V) board comprising MC56F8323 controller, MC33989 system basis chip, MC33982 intelligent single switch, and MC33896 3-phase FET pre-driver The Electro-Mechanical Brake Reference Design is controlled via FreeMASTER control page using RS232/CAN communication Features Application Features Initial position detection Vector current control with position feedback: Hall effect sensor Encoder FlexCAN inter-board communication Overvoltage, undervoltage and overcurrent fault protection PC master control page Target Devices/Platforms Permanent Magnet Synchronous Motor NXP ®  MC56F8323 hybrid controller NXP MC33892 intelligent high current single switch NXP MC33989 system basis chip with high speed CAN NXP MC33896 3-phase FET driver for 12/42V systems Motor Control Application Block Diagram Board Design Resources
查看全文
This demo showcases a 1Gbit/s Enterprise Wireless Solution and the latest IEEE® 802.11ac.     Features P1010 QorIQ Processors product base Reference design Capable of scaling up to 1GHz performance capabilities 3x3 802.11ac design achieving performance capabilities in excess of 700 - 800Mbits/second The P1020 and P1023 Dual core versions of the P1010 with similar throughputs but more CPU headroom capabilities Featured NXP Products P1010: QorIQ P1010/14 Low-Power Communications Processors with Trust Architecture P1020: QorIQ P1020/11 Single- and Dual-Core Communications Processors P1023: QorIQ P1023/17 Low-End Single- and Dual-Core Communications Processors with Data Path Links QorIQ QorIQ P1010 RDB Getting Started - YouTube Block Diagram  
查看全文
Demo Owner Mike Stanley     Features Measuring the output from sensors, then computing the orientation of the device with the KL25 Kinetis Microcontrollers using advanced filtering techniques such as: Kalman filtering, Indirect Kalman filtering Built a representation of the current orientation of the device, linear acceleration Fusion software incorporated in standard OS systems Windows, iOS, Android Software library, visualization tools and full development suite are available for customers Featured NXP Products FXOS8700CQ (6- Axis Accelerometer + Magnetometer) FXAS21002 (3-Axis Gyroscope) Development Hardware Used FRDM- KL25Zhttps://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsoftware-and-tools%2Fhardware-development-tools%2Ffreedom-development-boards%2Ffreedom-development-platform-for-kinetis-kl14-kl15-kl24-kl25-mcus%3AFRDM-KL25Z FRDM-FXS-MULTI Design Resources Sensor Fusion Library for Kinetis MCUs Sensor Fusion Toolbox for Android Sensor Fusion Toolbox for Windows Training Hands on Workshop: Sensor Fusion Library for Kinetis MCUs Links Sensor Fusion NXP Community: Sensors Best of Sensors Expo (2014 Sensor's Expo)  
查看全文
使用NXP集成丰富的模拟外设和数字接口,针对成本敏感,低功耗电池供电应用场景应用的K32 L2B系列,可以实现额温测量的应用。其具有如下特性: 1. 集成多通道16-bit ADC,可用于采集红外温度传感器的信号,以及采集电池电压,目前K32L2B的16位单端模式精度可以达到13.9位,差分模式可以达到14.5位,使用芯片内置的ADC就可以满足要求,实现0.1度温度测量精度要求。 2. 12-bitDAC为外置运放提供偏置电压;可以节省一颗外部的3V转1.2V电平转换芯片或者外围分离器件搭建的降压转换电路(由于运放的偏置电路消耗电流只需要uA级,目前片内的一路DAC可以满足此要求)。另外Vref 该引脚可以内部输出1.2V参考电压,带载能力也可达1mA。 3. sLCD:低功耗段码显示支持24x8或者28x4段,sLCD引脚既可以做Segment,也可以做COM口的功能,即使未配置为sLCD的引脚也可以做其他IO功能控制口。 4. 3路I2C(其中的2路I2C中一路接红外数字传感器或者接近传感器,另外一路接高精度数字温度传感器,可外接NXP PCT2075温度传感器芯片,还有预留的1路I2C用FlexIO实现标准的I2C或者UART或者SPI通信) 。 5. 2路PWM用于驱动LED指示LED或者蜂鸣器报警信号,以及实现语音播放功能。 6. USB FS 2.0从设备接口,不要额外的晶体。 7. 支持最大256K Flash,48 MHz Arm® Cortex®-M0+内核。K32L2B11VLH0A 64K Flash,32K RAM的配置即可满足额温枪的需要。 8. 低功耗特征:运行模式达 54 uA/MHz,在深度睡眠模式下RAM和RTC处于保持状态的功耗为1.96uA;满足采用采用电池供电的手持式红外测温枪,对系统功耗苛刻的要求。 9. 具有小于10us的快速唤醒模式,能及时唤醒主控进入运行模式。 10. 64 LQFP封装, 至少提供5个GPIOs满足用户人机界面设置按键需求。如果是做额温测试模块外接高端i.MX系列带大屏幕彩色显示屏的应用,可以选择32脚封装,例如K32L2B11VFM0A。 11. 额温枪对Flash容量大小的需求,主要是NTC(RT电阻温度换算表)和红外测温(VT电压温度换算表)标定参数存储,语音播报数据的存储,64K Flash是可以满足要求的。 12. K32 L2B系列具有广泛的产品路线图,支持引脚功能完全兼容,扩展的Flash,可以添加诸如蓝牙以及二维码扫码等新型扩展功能需求。 13. 内置ROM bootloader方便用户程序在线升级和温度参数标定,内置高精度的内部时钟,此功能用于工厂固件生产配置,使用NXP提供的Kinetis Flash Tool下载工具软件 GUI,可以直接方便的通过USB刷新固件和校准配置参数,无需额外的仿真下载调试工具。 14. MCUXpresso ConfigTool:易用的软件配置工具以及完整的外设驱动SDK包方便用户快速原型开发。 目前64脚的IO资源已经用足,所以做额温枪,使用集成段码显示的单芯片,64脚封装应该是主流。当然也有48或者32脚的产品,一般都是需要外置sLCD显示驱动芯片。 基于NXP K32L2B MCU的额温枪参考方案(硬件篇): https://mp.weixin.qq.com/s/k96HO32ek2i_FjADtdsK9g 基于NXP K32L2B MCU的额温枪参考方案(软件篇): https://mp.weixin.qq.com/s/QVCeW1RS57tAYaDi8mQ7Lw
查看全文
Classic board games with a touch of magic. NFC adds extra functionality to familiar fun. Interact more intuitively, speed up gameplay, and easily pick up where you left off. Experience board game immersions like you never have before. NFC helps bringing the 2-D board game experience to life. Players move their NFC-equipped pieces across the board as usual, but they can now be electronically tracked. The game processor uses this tracking data - coupled with information about the piece itself that can also be stored in the tag, creating an exciting gaming environment that's alive with action. It also enables new gameplay dimensions like on-line and interactive play scenarios.   Features enabled by NXP •Detection of up to 40 RFID Objects on large surface powered by single RFID reader •Direction detection of the game pieces •Connectivity to host system via USB or BLE   Recommended Products SLRC 610 – High perfromance RFIDreader Icode SLIx – Ultra low power RFID tag LPC11uxx – Microcontroler with embeded FS USB 74HCxxx – Ultra thin Analog Switches   Resources More information about NFC gaming: http://www.nxp.com/solutions/portable-wearable/gaming.html
查看全文
Demo Owner: Gregory Camuzat Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller KV1x. This demonstration shows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Window.     Features Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller This demoshows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Windows PC. Featured NXP Products Product Link Kinetis® KV1x Family Tower System Module TWR-KV10Z32|Tower System Board|Kinetis® MCUs | NXP  FreeMASTER Run-Time Debugging Tool https://www.nxp.com/design/software/development-software/freemaster-run-time-debugging-tool:FREEMASTER?&tid=vanFREEMASTER Links PEMicro Windows USB Drivers IAR Embedded Workbench for ARM  
查看全文
Demo Industry 4.0 connectivity or Industrial IoT  combines the existing high Level network based on Ethernet type Protocols and the access  to a single sensor data.  IO Link protocol helps in that convergence by providing an easy migration of current of non-connected sensors to networked one. The demonstration show a typical Industrial Network using ModBus and IO Link sensors Features Modbus TCP Slave based on LS1021A Open source stack & Support for Industrial Strength Security Master IOLink Modem  node based on Kinetis KL17 + transceiver Device Node IOlink based on Kinetis KE02 + transceiver NXP Recommends Product Link QorIQ® Layerscape 1021A Dual-Core Communications Processor with LCD Controller https://www.nxp.com/products/processors-and-microcontrollers/arm-processors/layerscape-communication-process/qoriq-layerscape-1021a-dual-core-communications-processor-with-lcd-controller:LS1021A?&lang_cd=en Freedom® Development Platform for Kinetis® KL17 and KL27 MCUs FRDM-KL27Z|Freedom Development Platform|Kinetis® MCU | NXP  Freedom Development Platform for Kinetis KE02 MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-ke02-mcus:FRDM-KE02Z40M?&lang_cd=en QorIQ® LS1021A Tower® System Module QorIQ® LS1021A Tower® System Module | NXP 
查看全文
Demo Ricardo Anguiano describes a memory game demo built by Mentor Graphics for their Embedded Systems Division's 20th Anniversary. The game uses 36 FRDM-K64F boards with Adafruit 2.8" capacitive touchscreens in a 6 x 6 grid. The FRDM-K64F boards run the Nucleus RTOS from Mentor Graphics. The FRDM-K64F boards are connected over Ethernet to a touchscreen-driven Boundary Devices BD-SL-i.MX6 (formerly the SABRE Lite board) game controller which also runs the Nucleus RTOS. Players start the game by viewing and studying the position of all 36 digital cards, the cards are flipped and the player must touch matching pairs for points before time expires. The memory game generated lots of interest with players coming back multiple times. It was a great way to introduce the ARM TechCon crowd to the Nucleus RTOS, which enjoys wide success in a number of vertical markets and product categories like industrial, medical, IoT, wearables and automotive. The safety-certified version, Nucleus SafetyCert has been verified and documented to meet the certification requirements for device manufacturers developing safety related software for avionics requiring DO-178C Level A, industrial requiring IEC 61508 SIL 3, medical requiring IEC 62304 Class C, and automotive requiring ISO 26262 ASIL B. Features • A fun memory game built on Mentor Graphics' Nucleus RTOS, deployed on over 3 billion devices worldwide. • NXP FRDM-K64F and i.MX6 based hardware NXP products ARM Cortex-M4|Kinetis K64 120 MHz 32-bit MCUs i.MX6Q|i.MX 6Quad Processors|Quad Core Tools FRDM-K64F|Freedom Development Platform|Kinetis MCUs https://boundarydevices.com/product/sabre-lite-imx6-sbc/  Mentor Graphics Links https://www.mentor.com/embedded-software/nucleus/ https://www.mentor.com/embedded-software/nucleus/safety https://blogs.mentor.com/embedded/blog/2016/10/31/testing-your-memory-at-arm-techcon/ 
查看全文
Watch the new NXP high power RF highlights from IMS 2016. With more than 50 years of technology development and innovation, NXP's new RF Power group enables our customers to develop cutting edge cellular infrastructure, industrial and commercial solutions. Catch the Wave! We hope to see you next year in Hawaii at IMS 2017!     Explore NXP RF at IMS 2016: Highlights - YouTube      NXP Recommends Digital Front End Processors Car radio Tuners Low Power TX/RX Discrete Transistors PLLs and Oscillators RF Mixers RF Power Transistors RF Amplifiers - Low / Medium Power Millimeter - Wave Solutions Control Circuits Low Power TX/RX ICs   For specific product on the RF portfolio per above, please click on this link: RF|NXP   Links to Video links Explore NXP RF at IMS 2016: Highlights Outdoor Small Cells for Cellular Infrastructure 4 New Cellular GaN Technology Doherty RF Power Transistors Wideband GaN Communications for Military Applications Different RF Low Power Devices, Different Line-Ups RF Powers Up Digital Front End Processor for Really Big Spaces Small Cell Doherty Evaluation Board: Richardson RFPD and NXP Smart Antenna Solutions for "Internet Everywhere" L-Band and S-Band Radar Devices for Aerospace Aerospace Communications with Highest Power LDMOS Narrowband Transistor Millimeter Wave Radar for Breakthrough Auto Designs Wayv Portable, Battery-Operated RF Cooking Appliance NXP’s 1500 W MRF1K50 RF Power Transistor Benchmark Small Cell Solution for MIMO Radios
查看全文
Demo See what FlexIO Does _______________________________________________________________________________________________________ KL28Z FlexIO Camera Demo FRDM-KL28Z board connects with a camera device module via FLexIO interface. The FlexIO peripheral emulates camera interface to capture raw image data. And the real-time images are displayed on a TFT LCD. Features: The FlexIO peripheral emulates camera interface. Captures 320x240 QVGA images via 8-bit width data bus. Displays real-time images on a TFT LCD. The sample rate is up to 15fps. _______________________________________________________________________________________________________ KL28Z FlexIO LCD Demo TWR-KL28Z board drives a TFT LCD panel via FlexIO emulated 8080 interface. Features: The FlexIO peripheral emulates 8080 parallel interface with full writing and reading functions. Drives a 320x240 resolution TFT LCD via the interface. Bus width could be 8 bits or 16 bits. The refresh rate is up to 128 fps with 16-bit width data bus and 48MHz core clock. Featured NXP Products: Flex Your Mind with Kinetis FlexIO projects - Hackster.io ARM Cortex-M4 Cores|Kinetis K8x MCUs|NXP K8X Freedom Development Platform|NXP  QRDEMOUG.pdf _______________________________________________________________________________________ USB Video Camera This demo shows how the FRDM-K82F board along with an OV7670 Camera module can be utilized to create a USB web camera application. The demo application software is delivered as part of the KSDK software enablement. The FS USB video class demonstration can deliver images to PCs or tablets. Demo / product features USB Video device class demonstration application included in Kinetis SDK Easy connection to PC or tablet  display and process video captured from the device     FlexIO camera driver utilized to interface to OV7670 camera module NXP Recommends http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/kinetis-cortex-m-mcus/k-series/k8x-scalable-secure-mcus:K8X-SCALABLE-SECURE-MCU?cof=0&am=0 AN5275: Using FlexIO for parallel Camera Interfacehttp://cache.nxp.com/files/microcontrollers/doc/app_note/AN5275.pdf?fsrch=1&sr=1&pageNum=1 AN5280: Using Kinetis FlexIO to drive a Graphical LCD Training C25
查看全文
  Overview For companies working on package drone delivery solutions, NXP technology provides a way to confirm that drones are operating within authorized airspace corridors, and then to secure an electronic signature before the drone sets down on the ground. The NXP electronic signature solution uses NXP Bluetooth Low Energy (BLE) to obtain a valid signature for delivery: The consumer would receive an electronic package notification via BLE to their mobile device The drone hovers over the delivery zone until it obtains the electronic signature After receiving the signature, the drone releases the package and returns to the point of origin, or it could travel to a nearby location for a package return Benefits For consumers: Drone delivery equals rapid, as well as reduced cost delivery, however, for both businesses and consumers need a way to verify parcel receipt. NXP’s electronic signature solution is efficient and non-invasive For businesses: Wireless signature confirmation ensures a level of protection of a valuable piece of commercial equipment (the drone), and reduces potential liability for loss due to theft or inaccurate parcel delivery For regulatory bodies: The electronic identification traveling with the drone helps ensure compliance with flight corridor restrictions, especially if those corridors require dynamic mapping   Block Diagram   Recommended Products Category Products Features BLE SoC K32W061/41 MCUs for Zigbee®, Thread, and Bluetooth® Low Energy 5.0 |NXP Multiprotocol RF | NXP  Powered by an Arm® Cortex®-M4 MCU and with 640 KB on-board flash and 152 KB SRAM.   KW39/38/37 32-bit Bluetooth 5.0 Long-Range MCUs|NXP | NXP  Bluetooth Low Energy version 5.0 and generic FSK radio.   QN9090/30(T) Bluetooth 5.0 Low Energy MCU with NFC | NXP  Low energy devices that achieve ultra-low-power consumption and integrate an Arm®Cortex®-M4 CPU Up to 640KB onboard flash and 152 KB SRAM Drone PX4 Robotic Drone FMU | RDDRONE-FMUK66 Proven business-friendly open source software with available enterprise support: PX4, QGroundControl Supports all airframes: Use it for Quadcopters, Hexacopter, VTOL, planes, rovers, cars, and other robots Rapid-IOT to Drone adapter board Rapid-IOT to Drone adapter board Adapter board fully designed for Rapid IoT Prototyping Kit UAVCAN communication between drone and Rapid IOT Works with PX4 flight controllers such as RDDRONE-FMUK66 or Pixhawk NXP Rapid IoT Prototyping Kit Rapid IoT Prototyping Kit Expandable to most IoT end-node use cases with 400+ Click boards Multiple sensors (Gyroscope, Acc/Mag., Barometer/Temp., Air Quality, Ambient light and capacitive touch)
查看全文
Demo Enabled by IoT Sensing SDK (ISSDK) Software Framework and powered by IBM Bluemix Services. Showcasing how motion and pressure digital sensor data (11-axis) from a Sports ball with embedded sensors can be transmitted to the cloud and visualized on a web browser. Recommended Products FXAS21002|3-Axis Digital Gyroscope|NXP  3-Axis Accelerometers|NXP  MAG3110|High Accuracy, 3D Magnetometer|NXP  20 to 110kPa Absolute Digital Pressure Sensor|NXP  Learning Getting Started with ISSDK v1.0 Middleware  Sensor Products for IoT and IMM  NXP’s Sensor Toolbox Ecosystem  Other Links MPL3115 | Demo|NXP 
查看全文
Demo Need to increase the power of your system? Check out our MRFX1K80H design reuse video to see the benefits of 65 V technology in action. In this video, Danny Molezion, FAE from Richardson RFPD and Jim Davies, NXP Applications Engineer swap out NXP’s 1250 W device with the MRFX1K80H device using the same PCB. Product www.nxp.com/65V www.nxp.com/MRFX1K80H   Links http://www.richardsonrfpd.com/NXP65V Press Release|NXP 
查看全文
Overview The NXP Quick Charge 4+ power bank with 15-watt Qi-certified wireless power output supports all of the latest wired and wireless technologies. Equipped with Qualcomm™ Quick Charge 4+ technology, our power bank provides lightning-fast simultaneous multichannel charging of smartphones, watches, tablets, 2-in-1 products, notebooks and other devices featuring Qualcomm Snapdragon™ mobile platforms and processors. A mere 5 minutes of charging on the NXP power bank delivers 5 hours of battery life. New Power Delivery (PD 3.0) technology combines with a programmable power supply (PPS) in the NXP power bank to support Quick Charge 4+ devices and provide backward compatibility with Quick Charge 2.0 and 3.0 technologies. NXP power bank system software integration also includes wireless power and battery management, PD stacks and more programmable APIs for a fully customizable application. This new power solution leverages the many advantages and standards of USB-C with dual-way USB power delivery for input and output with Quick Charge. Anti-counterfeit and OEM-specific authentication, as well as accurate voltage, current and temperature protection deliver enhanced safety and security. Features Dual-way USB Type-C supports input & output Quick Charge for input and output, PD+PPS, QC2, QC3,QC4 2S battery supported (capability~10,000 mAh), output > 50 W Integrated wireless 15W transmitter supports fast charging for Samsung ®  and Apple ®  devices Digital control buck-boost converter One control IC controls buck-boost converter, charge, Qualcomm algorithm, PD communication and wireless power management Board
查看全文
Description   The convergence of an aging population and breakthrough technological advances has created endless opportunities for automated medical devices. These devices help ensure the future health of millions of people by providing advances in diabetes care, cardiac care, therapy adherence and general health and wellness applications. Regardless of the end use, developers of healthcare/medicals devices face similar challenges–the need to balance processing requirements with power consumption, a fast time-to-market, secure wireless connections and product longevity.   The application patient monitoring senses the vital signs of a patient and displays them. If any of the vital signs drops below a secure range the device will send an alert to the medical staff. For the entry version of this application an i.MX 6 ULL applications processor is recommended for its low power consumption, touch screen driver integration and low cost. Features   Checks patient vital signs and uploads them to the cloud Quick alerts if the patient is in danger Gathers the information of all the sensors in the human body Secure wireless connections Displays vital signs   Block Diagram       Products   Category Name 1: MCU and MPU Product URL 1 i.MX 6ULL Applications Processor | Single Arm® Cortex®-A7 @ 900 MHz | NXP  Product Description 1 The i.MX 6ULL applications processor includes an integrated power management module that reduces the complexity of an external power supply and simplifies power sequencing. Product URL 2 i.MX 6Quad Applications Processors | Quad Arm® Cortex®-A9 | NXP  Product Description 2 The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications. Product URL 3 Arm® Cortex®-M0+|Kinetis® KM1x 50 MHz 32-bit MCUs | NXP  Product Description 3 The Kinetis® KM1x supports high-precision internal voltage reference with low temperature drift.   Category Name 2: Power Management Product URL 1 PMIC with 1A Li+ Linear Battery Charger | NXP  Product Description 1 The PF1550 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications. Product URL 2 14-Channel Configurable Power Management IC | NXP  Product Description 2 The PF0100 SMARTMOS PMIC provides a highly programmable/configurable architecture, with fully integrated power devices and minimal external components. Product URL 3 MC33772 | 6-Channel Li-ion Battery Cell Controller IC | NXP  Product Description 3 The MC33772 is a Li-Ion battery cell controller IC designed for automotive and industrial applications such as HEV, EV, ESS, UPS systems.   Category Name 3: Audio Product URL 1 Ultra-Low-Power Audio Codec | NXP  Product Description 1 The SGTL5000 is a low-power stereo codec is designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O. Product URL 2 TDA8932B | NXP  Product Description 2 The TDA8932B is a high efficiency class-D amplifier with low power dissipation.   Category Name 4: Peripherals Product URL 1 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 1 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver. Product URL 2  PCF85263A | NXP  Product Description 2 The PCF85263A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss.   Product URL 3 -50 to 50kPa, Differential and Gauge Pressure Sensor | NXP  Product Description 3 On-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation   Documentation Designing a Homemade Digital Output for Analog Voltage Output Sensor: https://www.nxp.com/docs/en/application-note/AN1586.pdf    Product Link MCIMX6ULL-EVK: Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor MCIMX6ULL-EVK|i.MX6ULL Evaluation Kit | NXP  FRDM-PF1550EVM: PF1550 Evaluation Board for low power application processors FRDM-PF1550EVM | PF1550 Evaluation Board | NXP  SABRE for Automotive Infotainment Based on the i.MX 6 Series SABRE|Automotive-Infotainment|i.MX6 | NXP  KITPF0100EPEVBE: Evaluation Kit - MMPF0100, 14 Channel Configurable PMIC EVB- MMPF0100, 14 Channel Configurable PMIC | NXP  TWR-KM34Z50M: Kinetis M Series Tower System Module TWR-KM34Z50M|Tower System Board|Kinetis MCUs | NXP  KITSGTL5000EVBE: Evaluation Kit - SGTL5000, Low Power Stereo Codec SGTL5000, Low Power Stereo Codec EVB | NXP  FRDM33772BTPLEVB: Evaluation Board for MC33772 with Isolated Daisy Chain Communication FRDM33772BTPLEVB | MC33772 TPL EVB | NXP  OM13516UL: PCF85263B Evaluation board OM13516UL: PCF85263B Evaluation board | NXP 
查看全文
Description Industry 4.0 applications demand superior performance and reliable communications for network synchronization, on-time data delivery, and energy efficiency, even under the most extreme operating conditions. Current manufacturing challenges require flexible platforms capable of uniting trustworthy networking protocols with modern and reliable machine-to-machine communications. A residential (smart home) gateway is an appliance that bridges a Wide Area Network (WAN/ Cloud) connection to a Local Area Network (LAN), usually Wi-Fi and/or Ethernet, in a home or customer premises. The WAN connection is typically a Fiber, Cable or xDSL connected to the gateway via a modem or PHY. Features xDSL Access (ADSL2/VDSL) GPON, 10PON( XGS-PON, NGPON2) Wifi 5Ghz 11ac (4x4 ) Wifi 2.4Ghz 11n ( 2x2 or 3x3 ) VOIP 2 >=4 LAN ports Block Diagram Product Category Name 1: MPU Product URL 1 Layerscape LS1012A Communication Processor for the IoT | NXP  Product Description 1 The QorIQ® LS1012A communications processors are optimized for battery-backed or USB-powered, space-constrained networking and IoT applications. Product URL 2 QorIQ® Layerscape 1024A | NXP  Product Description 2 The QorIQ®  LS1024A multicore communications processors delivers scalability, superior packet handling capabilities, vastly increased VPN and SSL throughput and industry-leading quality of service hardware features. For broadband home routers, VoIP gateways, IoT (Internet of Things) gateways, and low-end network attached storage. Product URL 3 QorIQ® Layerscape 1043A | NXP  Product Description 3 The QorIQ® LS1043A quad-core communications processors deliver greater than 10 Gbps of performance in a flexible I/O package supporting fanless designs. This SoC is a purpose-built solution for small-form-factor networking and industrial applications with BOM optimizations for economic low layer PCB, lower cost power supply and single clock design. Category Name 2: Wireless Product URL 1 Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 1 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring very high link budget for bidirectional RF communication. Product URL 2 Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP  Product Description 2 The KW41Z is an ultra-low-power, highly-integrated single-chip device that enables Bluetooth® Low Energy v4.2 and IEEE® 802.15.4 RF connectivity for portable, extremely low-power embedded systems. Category Name 3: Power Management Product URL 1 VR5100 Multi-output DC-DC for COMM Processor | NXP  Product Description 1 The VR5100 is a high performance, multi-output DC-DC regulator designed to power single or dual core LS1 processors. It includes three buck regulators, six LDOs and a boost regulator offering a complete power management solution for Network Attached Storage, battery operated Mobile NAS, IoT gateway, Home and factory automation systems. Category Name 4: NFC Product URL 1 PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 1 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Demos Gigabit WiFi Gateway with QorIQ LS1 Processor  Tools Product Link QorIQ® LS1043A Development Board QorIQ® LS1043A Development Board | NXP  LS1043A Residential Gateway Reference Design LS1043A Residential Gateway Reference Design | NXP  KITVR5100FRDMEVM: Evaluation Kit for VR5100 Power Management Integrated Circuit Evaluation Kit for VR5100 Power Management Integrated Circuit | NXP 
查看全文