Description
An ultrasonic-based measurement or a camera implementation are a key part of applications dealing with non-contact object distance measurement and object detection, like an automotive parking distance sensor, blind spot detection and object detection.
For an ultrasonic implementation, the S12ZVC integrates a 16-bit MCU, automotive voltage regulator, CAN physical layer, and high-speed timers with input capture and output compare, making it a single chip solution for low-end parking aid systems.
For a camera implementation, the i.MX 8 applications processor along with the S32V234 vision processor offers the power required for image processing and intercommunication between multiple cameras and modules.
Features
Automotive voltage regulator
CAN physical layer
High speed timers with input capture and output compare
Ultrasonic technology or cameras for the detection and avoidance of close objects
Block Diagram
Products
Category Name 1:
MCU
Product URL 1
S12ZVC Mixed-Signal MCUs|MagniV | NXP
Product Description 1
The S12ZVC platform, part of the S12 MagniV® mixed-signal MCU family, offers a low-cost, highly integrated solution that enables the design of smallest possible automotive CAN-termination nodes, while the family concept gives you scalability for platform design.
Product URL 2
i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4 | NXP
Product Description 2
Fast multi-OS platform deployment via advanced full-chip hardware virtualization and domain protection. Incorporate vision and speech recognition interactivity via a powerful vision pipeline and audio processing subsystem.
Product URL 3
S32V234 Vision Processor | NXP
Product Description 3
The S32V234 MPU offers an Image Signal Processor (ISP), powerful 3D Graphic Processor Unit (GPU), dual APEX-2 vision accelerators, automotive-grade reliability, functional safety, and security capabilities for supporting computation intensive ADAS, NCAP front camera, object detection and recognition, surround view, and automotive image processing.
Category Name 2:
Ethernet
Product URL 1
SJA 110EL | Five ports AVB Automotive Ethernet Switch | NXP
Product Description 1
The SJA1105EL Ethernet switch offers a flexible solution for implementing modular and cost-optimized ECUs capable of supporting any in-vehicle connectivity requirement.
Product URL 2
TJA1101 | 2nd generation PHY Transceiver | NXP
Product Description 2
TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.
Product URL 3
TJA1102/TJA1102S | Automotive Ethernet Transceivers | NXP
Product Description
TJA1102 (TJA1102S) is a highly integrated dual (respectively single) port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.
Category Name 3:
Power Management
Product URL 1
PMIC for high-performance applications | NXP
Product Description 1
The PF8100/PF8200 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.
Category Name 4:
CAN
Product URL 1
TJA1057 | High speed CAN transceiver | NXP
Product Description 1
The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus.
Documentation
S32R Radar Signal Compression: https://www.nxp.com/docs/en/application-note/AN5375.pdf
Tools
Product
Link
DEVKIT-S12ZVC: Development Board for 9S12ZVCA192 MCU Evaluation
DEVKIT-S12ZVC development platform for S12ZVC | NXP
MCIMX8QM-CPU: i.MX 8QuadMax Multisensory Enablement Kit (MEK)
i.MX 8QuadMax/QuadPlus Multisensory Enablement Kit | NXP
S32V234EVB: S32V Vision and Sensor Fusion Evaluation System
S32V Vision and Sensor Fusion Evaluation System | NXP
OM14500-TJA1102: Evaluation Board, TJA1102HN 100BASE-T1 Automotive Ethernet PHY
TJA1102/S Evaluation Board | NXP
SJA1105Q-EVB: Ethernet Switch & PHY Evaluation Board.
SJA1105Q-EVB | Ethernet Switch and PHY Evaluation Board | NXP
記事全体を表示