NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
JN516x-EK004 ZigBee Smart Home Kit with NFC Commissioning All necessary hardware components to demonstrate, evaluate and develop ZigBee wireless network solutions with IoT connectivity and NFC commissioning Firmware pre-loaded with demonstration software for both ZigBee nodes and IoT Gateway Free support resources for developing ZigBee applications for the JN516x microcontrollers Expandable with the addition of extra ZigBee nodes, available separately             JN516x-EK004 Evaluation Kit                               NFC Controller on Raspberry Pi Board Physical Components The JN516x-EK004 ZigBee Smart Home Evaluation Kit includes the following hardware components: Gateway Component Raspberry Pi single-board computer to act as IoT Gateway Host JN5169 USB dongle (OM15020) to act as ZigBee Control Bridge Wi-Pi Raspberry Pi dongle for Wi-Fi connectivity NFC controller (PN7120) for NFC commissioning of ZigBee nodes ZigBee Node Components Carrier boards (OM15022) to accommodate expansion board and ZigBee JN5169 module, and incorporating NFC connected tag (NTAG I 2 C) including NFC antenna ZigBee modules (JN5169-001-T00/T01) providing processing platform and RF interface Generic expansion board (DR1199) with switch and level control functionality Lighting/Sensor expansion board (DR1175) with white light, colour light and sensor functionality Software Pre-loaded ZigBee Smart Home demonstration Flash programming utility for firmware re-programming Software Developer’s Kits (SDKs) for developing applications for JN516x microcontrollers Eclipse-based Integrated Development Environment (IDE) for easy application development Application Notes containing example applications and templates This Demo Is Probably of Interest If You: Work with Home Automation, Smart Energy or other similar IoT applications Need a state-of-the-art ZigBee solution Need a secure and convenient way to commission devices to your ZigBee network Key Benefits of Kit All-in-one kit to rapidly get started with your ZigBee application development Leverages NXP NFC solution to commission ‘smart nodes’ out of the box, securely and in just one tap Comprehensive support software and collateral for developing custom ZigBee solutions with IoT connectivity Video Link : 4980 JN516x-EK004 Evaluation Kit Leaflet JN516x-EK004 Evaluation Kit User Guide JN5169 ZigBee Wireless Microcontroller JN5169 USB Dongle for ZigBee (OM15020) ZigBee 3.0 Wireless Network Protocol ZigBee Generic Node Expansion Kit (JN5169XK010) ZigBee Lighting/Sensor Node Expansion Kit (JN5169XK020) NFC Controller (PN7120) NFC Connected Tags (NTAG I 2 C)
View full article
Experience an audio framework that provides an integrated and configurable system of media components to enable rapid system integration. This solution supports digital audio streaming, audio processing, device connectivity, media library management and browsing with GUI and hardware IU. NXP's audio solutions framework is a scalable framework supporting Kinetis Microcontrollers to i.MX application processors.       Features Scalable multimedia platform set of Middleware APIs developed by NXP Able to run on different silicon (i.MX6, @Vibryd, Kinetis Microcontrollers with different operating systems (MQX Software Solutions, Linux) Featured NXP Products i.MX6 Vibryd Kinetis K70 Links Embedded Linux for i.MX Applications Processors NXP MQX™ Software Solutions  
View full article
SECO presents three independent displays powered by NXP's i.MX6 applications processor as well as a single board computer using an i.MX 6 processor for a digital display. SECO also demonstrates i.MX 6 with UDOO, a open hardware computer at the FTF Americas 2014. Features Qseven standard i.mx6 productscarrier board running OpenGL and a half-size Qseven board i.MX6 single board computer for digital signage UDOO board, educational Do-It-Yourself (DYI), i.MX6 quad core with Arduino compatible IDE with Basic input and outputs with peripherals Featured NXP Products i.MX6 Links SECO - Partner Profile Information Videos   UDOO Smart Theremin    
View full article
Learn about the low-cost QorIQ Processor P1 module for the Tower System.   Features QorIQ, Tower systems P1025 with dual GB Ethernet, USB, SDHC, Dual DDR3 PCI express and more Wi-Fi enable, VOIP connection IP PBX support, support of Up to 16 IP cameras @ 530Mbits per second Profibus and Profinet and additional networking protocols supported Featured NXP Products Product Link QorIQ® P1 MPU Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/powerquicc-and-qoriq-modules/qoriq-p1-mpu-tower-system-module:TWR-P1025?&parentCode=P1025 QorIQ® P1025/16 Single- and Dual-Core Multi-Protocol Communications Processors QorIQ® P1025 | NXP  Links IoT Wall Smart Cities - Metropolitan Area Network (MAN) Development Kit Demo Block Diagram  
View full article
       该软件包为RT-Thread RTOS配套的BSP板级支持包,默认支持官方开发板MIMXRT1020-EVK,用户可以针对该BSP移植到自己的prototype上面,当前RT1020_EVK板级包在RT-Thread v3.1.3版本编译通过并运行测试成功。使用时,需要将附件源码解压后拷贝到\rt-thread\bsp\imxrt路径下。 Products Product Category NXP Part Number URL MCU MIMXRT1021 i.MX RT1020 Crossover MCU with Arm® Cortex®-M7 core    Tools NXP Development Board URL i.MX RT1020 Evaluation Kit MIMXRT1020-EVK: i.MX RT1020 Evaluation Kit    SDK SDK Version URL RT-Thread_v3.1.3 https://github.com/RT-Thread/rt-thread/tree/v3.1.3  SDK_v2.6.1 mcuxpresso.nxp.com  
View full article
This video shows tools that allow users to get started very quickly in their development with NXP products.     Features Example of products shown: Products in Raspberry Pi format such as the HummingBoard, but more powerful with more memory and more features available Sensor fusion board with multiple accelerometers, Magnetometers, Gyroscopes and sensor fusion software interacting with the Kinetis FRDM board Wandboard with i.MX6 processor, very active developer community, multiple flavors of Linux and Android are available Riot Board - open source i.MX6 board with big expansion capabilities Little Bits which is part of a Hacker community space allows snapping elements together and interacting with them easily CuBox-i from Solid Run (Android or XBMC) and display multimedia stream to TV Featured NXP Products i.MX6 Kinetis Links HummingBoard FRDM Sensor Fusion Board Wandboard - i.MX6 ARM Cortex-A9 Opensource Community Development Board - BLOG Riot Board Little Bits Solid Run Cu-Box-i Internet of Tomorrow - IoT Tour - Blogs NXP IoT Schedule  
View full article
This demo shows the temperature monitor solution. We will show the logger ADK (starter kit) and various form factors from current customers (pcbs, labels). NHS3100 can be used for all goods where temperature control is essential for the quality guarantee: pharmaceuticals, medical goods, fruits, cut flowers, chemicals, fish and meat. Demo / product features Single chip solution for pharmaceutical and perishable temperature monitoring Easy integration into final design solution (NHS3100 + battery + NFC antenna) Accurate temperature sensors Large logging space NXP Recommends Temperature logger - NHS3100 Smart Pharma
View full article
G5 Engineering demonstrates an IP camera solution based on i.MX6 apps processor at the FTF Americas 2014.   Features Multiple IP cameras that are aggregated by one i.MX6 and then sent over an IP backhaul to a second i.MX 6 for integration into a single image The images are brought out to the screen. No need to use Windows reducing virus instances With a click of a button can change the display to 1x1 or 1x2 to 4x4 views Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links G5- NXP Partner  
View full article
  Description NXP delivers all-encompassing solutions engineered to meet the environmental, longevity and energy-efficient requirements of smart buildings. For air conditioner controlled environments, different MCUs are required for specific end-products such as: room air conditioning systems, air conditioning internal or external units, air conditioning remote control and Heating Ventilation and Air Conditioning (HVAC). Block Diagram Products Category Name 1 Microcontroller Product URL 1 Arm Cortex-M4|Kinetis KE1xF 32-bit 5V MCUs | NXP  Product Description 1 The KE18F is a highly reliable 5 V MCU with a serial communication interface for industry applications. The integrated DSP along with the clock interfaces are the perfect choice for Air Conditioner motor control. This can be controlled using the 4 FlexTimers which offers up to 32 standard channels for PWM signal generation. The KE18F also has a 12-bit ADC with up to 16-channel input per module up to 1Msps and 3 high-speed analog comparators with internal 8-bit DAC. Product link 2 Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0 Cores | NXP  Product Description 2 The LPC11D00 is a low-cost 32-bit MCU, and it is designed for 8/16-bit microcontroller operations. This MCU is an Ultra-low power consumption for longer battery life that can be used with an LCD driver for remote control purposes.   Category Name 2 DC/DC Converter Product URL 1 https://www.nxp.com/products/power-management/pmics/dc-to-dc-solutions/3.0-mhz-500-ma-dc-to-dc-boost-converter:PCA9410_9410A Product Description 1 The PCA9410 power converter is the perfect fit for providing a 5V MCU enough power to correctly controlling with a Zigbee transceiver and a Liquid Crystal Display (LCD). All of this is powered with 1.5 V batteries.   Category Name 3 Temperature Sensor Product URL 1 LM75B: Digital Temperature Sensor | NXP  Product Description 1 The LM75B sensor can be configured to store programmable overtemperature shutdown and hysteresis limits to communicate them via the i2c-bus. This makes the LM75B the best solution to configure a temperature threshold and work with the air conditioner system.   Category Name 4 AC/DC Converter Product URL 1 TEA172x | NXP  Product Description 1 The TEA172X enables power engineers to design a reliable, cost-effective and efficient adapter supplies with low no-load power consumption. These features result in the TEA172X needing a minimum number of external components.   Category Name 5 LED Driver Product URL 1 PCA9955BTW | NXP  Product Description 1 The PCA9955B operates with a supply voltage range of 3 V to 5.5 V and the constant current sink LED outputs to allow up to 20 V for the LED supply. The PCA9955B is the best option for individual PWM controller for up to 16 LED drivers for different LED states.   Category Name 6 Transceiver Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 The QN908x is the perfect BLE solution for human-interface devices for its high-performance and highly integrated capabilities all this supported in a well-known secure protocol. The QN908x small dimensions and low component count reduces overall system size and cost for the end product. Product URL 2 IEEE802.15.4 wireless microcontroller with 64 kB Flash, 8 kB RAM | NXP  Product Description 2 The JN5161 is an ultra-low-power, high-performance wireless MCU supporting ZigBee Green Power. The JN51561 has a 128-bit AES security processor and a MAC accelerator that fits perfect in every smart-home solution, the low component count and low-cost BOM minimizes the production cost.   Category Name 7 Motor Driver Product URL 1 Fm+ I2C-bus advanced stepper motor controller | NXP  Product Description 1 The PCA9629A provides highly flexible control of stepper motor, off-load bus master/micro and significantly reduces I²C-bus traffic. This is very helpful in this case because there might be at least six i2c slaves connected to the same bus. The PCA9629A provides the logic control required to drive a four-phase stepper motors. Product URL 2 GD3000 |3-phase Brushless Motor Pre-Driver | NXP  Product Description 2 The GD3000 gate driver is controlled by a PWM signal created from the KE18F, it operates off of a single power supply with a wide range from 6V to 60V with 75V transient protection. The GD3000 has protection against reverse charge injection from CGD and CGS of external FETs, This feature is required to protect the whole control system. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5387.pdf  Refrigerator Compressor BLDC Sensorless https://www.nxp.com/docs/en/application-note/JN-AN-1171.zip  ZigBee Light Link Solution  
View full article
Description An Arc fault circuit breaker is an automatically operated electrical switch designed to protect an electrical circuit from damage caused by excess current, typically resulting from an overload or short circuit. Block Diagram Products Category Name 1 Microcontroller Product URL 1 Arm® Cortex®-M0+|Kinetis® KV1x Motor Control MCUs | NXP  Product Description 1 The Kinetis® KV1x MCU has dual 16-bit analog-to-digital controllers (ADCs) sampling at up to 1.2 mega samples per second (MS/s) in 12-bit mode, it also has 12-bit DAC and 2 x ACPMs (analog comparators)— over-current and over-voltage fault detection, reduced BOM costs.   Category Name 1 Secure Authenticator IC Product URL 1 A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Product Description 1 The A1006 Secure Authenticator IC is manufactured in a high-density submicron technology. It is a secure tamper-resistant authentication IC, which offers a strong a cryptographic solution intended to be used by device manufacturers to prove the authenticity of their genuine products.   Category Name 1 NTAG i2c Interface Product URL 1 NTAG I2C | NXP  Product Description 1 A 32-bit password protected interface, designed to be the perfect enabler for NFC in home-automation and consumer applications. The NT3H2111 NFC tag is the fastest, least expensive way to add tap-and-go connectivity to just about any electronic device.   Category Name 1 Transceiver Product URL 1 SA636 | NXP  Product Description 1 The SA636 is a low-voltage high-performance monolithic FM IF system with high-speed RSSI incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic Received Signal Strength Indicator (RSSI), voltage regulator, wideband data output and fast RSSI op-amps   Category Name 1 SMPS Controller Product URL 1 TEA172x | NXP  Product Description 1 These highly integrated devices enable low no-load power consumption below 10 mW, reduce component count for cost-effective application design, and provide advanced control modes that deliver exceptional efficiency. Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN11060.pdf 5 W to 11 W Power Supply/USB charger https://www.nxp.com/docs/en/application-note/AN11276.zip NTAG® Antenna Design Guide NXP Semiconductors :: Secure Connections for a Smarter World  NTAG® Originality Signature Validation   Training Training URL Power Regulation/Market Trend and Overview of NXP AC/DC Power Solutions  NFC Demos - Information, Source codes, Schematics   NTAG I2C Plus interface to Kinetis Freedom boards  Related Demos from Communities Related Demos from Communities URL Secure Authentication 
View full article
LS1021A IoT Gateway Reference Design Included in Kit Linux BSP and OpenWRT Reference Design (schematics, layout and BOM available) HW Quick Start Guide and User's Guide This Product Is Probably of Interest If You: Need a ready to use high capability IoT Gateway Reference Platform Need built-in WiFi and Arduino connectivity Want a ready to manufacture HW design Key HW Features: 1 Gb QSPI NOR Flash 1 GB DDR3L SDHC slot—up to 32 GB 4 GB populated 1x One Gb/s Ethernet (SGMII) 1x One Gb/s Ethernet (RGMII) 2x mini PCIe (x1) slots 1x mSATA slot 1x Terminal (USB to UART) x Four wire LP-UART to Arduino connector (Thread, ZigBee, Bluetooth, etc.) • Muxed LCD/QE interface 24-bit LVDS LCD interface QE UART to header for PROFIBUS or RS485 (external transceiver required) • USB 3.0 2x ports—USB-A 2x ports to mini PCIe slots • 13x GPIO or 8x FTM (PWM) • 6x Interrupts • 1x SPI • I2C1 bus Board EEPROM Boot EEPROM Arduino Connector Sensors/PHYs, etc., TBD • I2C2 GPIO expansion ADC Sensors/PHYs, etc., TBD Certification: FCC Class B and CE What this Product is All About Product Diagram(s) Click here to Buy the LS1021A IoT Gateway Reference Design IoT Physical Components Gateways SOC: QorIQ LS1021A Boards/Modules: QorIQ LS1021A IoT Gateway Reference Design FRDM-KW24D512 Software: Linux BSP OpenWRT
View full article
Demo Owner David Lopez This demo is an overview of our power management simulation and validation tools. Our tools will help you accelerate power management validation with ISO 26262 compliance. Through this demo you will discover how NXP develop innovative validation tool to cover multiple use case, and accelerate product validation in line with ISO26262. The leading device use to develop this tool is MC33908, System Basic Chip with DC/DC and highest functional safety level.  In addition this tool is also covering the validation of MCU and SBC attachment.  This tool contain a database made through the collection of different car OEM "non-ISO" pulse with fast execution.   Features Transient simulation tool platform Accelerate power management validation with ISO 26262 compliance Global OEM use cases database Featured NXP Products Analog and Power Management|NXP
View full article
Overview NXP brings a broad portfolio of proven PowerQUICC ®  network communications products, firmware and reference designs that support multiple network interfaces. These reference designs have the flexibility to integrate new features and are adaptable across product lines to protect your investment and maintain an edge over the competition. The NXP ®  MPC8323E-RDB is a turnkey hardware/software reference platform designed to rapidly provide the core elements of tomorrow's multiservice gateway products. Built on Power Architecture technology, the MPC8323E-RDB leverages the processing power of the MPC8323E PowerQUICC II Pro integrated communications processor. Features MPC8323E Integrated Multiservice Gateway features: Flexible WAN interfaces RJ45 100BT Ethernet and connectors for ADSL2+/VDSL2, WiMAX IPv4 Router with VPN capability RJ45 100BT Ethernet and connectors for ADSL2+/VDSL2, WiMAX Up to 640 DMIPS e300 CPU QUICC Engine ®  technology acceleration, 200 MHz Bridging/Routing with NAP/NAPT Firewall support (ACL) QoS for IPTV, VoIP and high-speed data VPN termination and pass-through Board Interfaces: Flexible network interfaces 10/100 Ethernet ADSL2+/VDSL2 WiMAX FXS ports (2) for analog phones 4-port 10/100 Ethernet LAN Two USB 2.0 host (480 Mbps) type A MiniPCI slots (2) Development Environment Our well established vertical ecosystem provides customers with the exact development flow they desire. The MPC8323E-RDB is kitted with: Encased CPE form factor board Linux ®  2.6 (LTIB) Design Resources
View full article
Inside CodeWarrior there exists a capability to query the QorIQ and QorIQ Qonverge processors' advanced on-chip debug circuitry and make that data EXTREMELY useful. Watch this demo to get a taste of the amazing things you can measure using CodeWarrior.     Features Inside CodeWarrior Development Tools there exists a capability to query QorIQ Processors, QorIQ and QorIQ Qonverge processors' advanced on-chip debug circuitry and make that data EXTREMELY useful. Watch this demo to get a taste of the amazing things you can measure using CodeWarrior.   Featured NXP Products CodeWarrior Development Tools P4080 QorIQ  
View full article
Demo   Virtualized Network Platforms demonstrates the capability of QorIQ® Layerscape processors in virtualized Customer Premises and Provider edge solutions using Open System Architecture and Open Standards like OF, ODP and OPNFV. NXP’s Layerscape processors represent the ideal union of processing power and hardware acceleration engines for SDN and NFV applications. Layerscape processors are SDN and NFV ready with Dynamic Service Chaining support which enables a customizable network, meaning operators can add new services more quickly than legacy equipment would allow. Dynamic VNFs provide end-to-end network virtualization and offload processing from edge to cloud. The Layerscape platform software includes 3rd party commercial applications like Trend Micro™ and optimized open source applications which take advantage of NXP’s integrated hardware acceleration engines, Data Path Acceleration Architecture (DPAA) and AIOP to accelerate the data plane. The platform is user programmable and supports standard APIs such as ODP for easy application portability.   Features Demonstration of an SDN and NFV-based Virtualized Network Platform that enables bi-directional, dynamic and on-demand service delivery – by connecting access appliances (wired and wireless) to edge appliances and showcases traffic flow from different virtual network functions.   The access equipment can virtualize network processing such as firewall, anti-virus, and deep packet inspection (DPI) to the bigger network equipment (edge appliances) and enable service providers to push services (network appliances) to the access equipment. This solution demonstrates an "intelligent edge" such as a vCPE, empowered by the dynamic re-distribution of network processing by the virtualized access platform. Service-chaining, Trend-Micro (DPI) and Quality of Service (QoS) are also demonstrated.   Demonstrates Docker® virtualization support on LS2085ARDB by running Docker-based virtual network function using SEC Hardware acceleration for showcasing Openssl benchmarking from vNF.   This Virtualized Customer Premise Equipment (vCPE) solution is implemented with Open-Contrail, OpenNFV, OpenStack, OpenDaylight, OpenFlow, OpenVswitch and runs on NXP's QorIQ Layerscape LS Series 64-bit ARM platform. Specific solutions include the QorIQ LS1043 Wireless Gateway and the LS2085 Virtualized Edge Appliance.
View full article
Demo Play "Asphalt Assault" video game while demonstrating NXP's motor driving capabilities using the S12 processor and 33932 motor driver controlling two engine control motors.   Product Link MC9S12G128 Ultra Reliable 16-bit Tower System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/16-bit-mcu-modules/mc9s12g128-ultra-reliable-16-bit-tower-system-module:TWR-S12G128?&lang_cd=en Tower® Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A Tower Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A | NXP  Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers https://www.nxp.com/products/processors-and-microcontrollers/additional-architectures/16-bit-s12-and-s12x-mcus/ultra-reliable-s12g-general-purpose-automotive-and-industrial-microcontrollers:S12G?&lang_cd=en MC33932: H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz MC33932 | H-Bridge Motor Driver | NXP 
View full article
Demo Owner: Jeff Steinheider Femtocells are playing an increasingly large role in providing users with the indoor coverage and data rates expected from LTE. This demo shows how NXPP’s QorIQ Qonverge BSC9131 SoC, the BSC9131 reference design board, VortiQa Layer 1 baseband software and our partner’s software together provide scalable, multimode solutions from small to large cells.     Features Running on he QorIQ Qonvergence BSC9131 reference design board Turnkey solution with VortiQa, LTE, L1 baseboard software, integrated with open source WLAN, full system test with L2, L3 partners QorIQ Qonvergence SoCs provide scalable, multimode solutions from small to large cells   Featured NXP Products Product Link QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development | NXP  QorIQ® Qonverge BSC9131 Single-core Processor and Single-core DSP QorIQ® Qonverge B9131 | NXP  Links QorIQ Qonverge Small Cell Base Station Reference Design Publishing Femtocell 4G-LTE with WiFi AP QorIQ BSC9131 Block Diagram  
View full article
Overview The Electro-Mechanical Brake reference design exhibits the suitability and advantages of the NXP® 56F8300 family of DSCs for intensive automotive control applications (hybrid braking like systems) featuring a 3-phase Permanent Magnet Synchronous Motor (PMSM) with an encoder and Hall-effect position sensors. This application uses a vector control approach of the 3-phase PMSM with a dedicated low-voltage (automotive 12V) board comprising MC56F8323 controller, MC33989 system basis chip, MC33982 intelligent single switch, and MC33896 3-phase FET pre-driver The Electro-Mechanical Brake Reference Design is controlled via FreeMASTER control page using RS232/CAN communication Features Application Features Initial position detection Vector current control with position feedback: Hall effect sensor Encoder FlexCAN inter-board communication Overvoltage, undervoltage and overcurrent fault protection PC master control page Target Devices/Platforms Permanent Magnet Synchronous Motor NXP ®  MC56F8323 hybrid controller NXP MC33892 intelligent high current single switch NXP MC33989 system basis chip with high speed CAN NXP MC33896 3-phase FET driver for 12/42V systems Motor Control Application Block Diagram Board Design Resources
View full article
Demo Owner: Brian Shay Features Learn about enVision online design tool for interactive reference designs Search for NXP and find examples using i.MX6 Block level diagram for reference design for i.MX6 microprocessor Speed up application device with the processor chosen Ability to download the schematics in various popular formats Collaboration between different team members is possible using this tool many different NXP products represented besides the i.MX6   Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series|NXP Links Arrow enVision for NXP Products  
View full article